| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
8007 Aitken Rd. Chilliwack, BC, Canada V2R 4H5 Toll Free Tel: 800-663-9844 Fax: 604-888-0152 Email: request info (info@woodtone.com) Web: www.woodtone.com Woodtone’s products start with the most natural, healthy, and sustainable resource available to the building trades - wood. That wood is then engineered, machined, and coated to create a full line of siding and trim products that deliver performance, stability, and beauty. Reputation is as important to Woodtone as it is to you. Woodtone’s commitment to testing, quality control, and innovation gives architects the security and confidence they need when specifying our products. That trust has been earned by two generations of dedicated and passionate people that make up the Woodtone family. Woodtone’s commitment to the environment is just as strong. We use only certified wood and ultra low VOC primer to ensure that you can specify our products on any project. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Factory pre-finished siding of the following types: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wood bevel siding. (ColorGuard RealSide) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Wood tongue-and-groove paneling and siding. (ColorGuard RealSide) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Wood lap siding. (ColorGuard RealSide) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Wood board-and-batten siding. (ColorGuard RealSide) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fiber cement siding. (RusticSeries). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Engineered Wood Siding. (RusticSeries). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06221 - Wood Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Selection Samples: For each finished product specified, two complete sets of color chips representing manufacturer's full range of available materials and finished appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: For each finish product specified, two samples, nominal size 5 1/2 inches (140 mm) square representing actual product with finished color and texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Installer Qualifications: Installer shall have a minimum of two year's experience installing similar materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship and appearance are approved by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Modify mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Inspect materials upon delivery to assure that specified products have been received. Keep damaged material identified as damaged and removed from the site. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store materials in safe area, away from construction traffic; store under cover and off ground, protected from moisture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Material Warranty: Provide manufacturer's standard warranty and as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | RealSide, US Locations: 10 year warranty against rot, delamination and excessive swelling for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | RealSide, Canadian Locations: 15 year warranty against rot, delamination and excessive swelling using an approved rainscreen technique. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | RusticSeries: As provided by siding substrate manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Coating Warranty: Provide manufacturer's standard warranty and as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | RealSide Coatings: 15 year warranty with primer and one coat of "ColorGuard" factory applied coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | RealSide Coatings: 25 year warranty with primer and two coats of "ColorGuard" factory applied coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | RusticSeries Coatings: 10 year warranty on the coating when factory applied. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Woodtone , which is located at: 8007 Aitken Rd. ; Chilliwack, BC, Canada V2R 4H5; Toll Free Tel: 800-663-9844; Email: request info; Web: www.woodtone.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | SIDING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Wood Siding: Type as selected below with factory-applied finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: Solid wood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: Finger-joined. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Pattern: 1x6 rabbeted bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Pattern: 1x8 rabbeted bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Pattern: 1x6 channel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Pattern: 1x8 channel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Pattern: 1x6 cove. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Pattern: 1x8 cove. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Pattern: 1x3 and 1x10 board and batten. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Pattern: 1x2 and1x8 board and batten. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Texture: Smooth-faced. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Texture: Saw-textured. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Texture: Combed face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Length: Single lengths as applicable, up to 16 feet (4876 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Finish: Primer only, RealSide by Woodtone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Finish: Primer plus one acrylic latex finish coat, ColorGuard RealSide by Woodtone with 15 year warranty. Color as selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Finish: Primer plus two acrylic latex finish coats, ColorGuard RealSide by Woodtone with 25 year warranty. Color as selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fiber Cement Siding: WeatherBoards by CertainTeed with factory-applied finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: Lap siding, 5-1/4 inches (133 mm wide). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style: Lap siding, 6-1/4 inches (159 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: Lap siding, 7-1/4 inches (185 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Style: Lap siding, 8-1/4 inches (210 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Style: Lap siding, 9-1/4 inches (235 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Style: Lap siding, 12 inches (305 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Thickness: 5/16 inch (7.9 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Length: 12 feet (3657 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Factory-Applied Finish: Two coats high-performance acrylic latex, RusticSeries by Woodtone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color: Summer Wheat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: Rosewood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: Evening Bark. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Color: Mountain Cedar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Color: Old Cherry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Color: River Rock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Color: Aspen Ridge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Color: Evergreen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Color: Coastal Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Color: Winchester Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fiber Cement Siding: NichiBoard by Nichiha with factory-applied finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: Lap siding, 5-1/4 inches (133 mm wide). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style: Lap siding, 6-1/4 inches (159 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: Lap siding, 7-1/4 inches (185 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Style: Lap siding, 8-1/4 inches (210 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Style: Lap siding, 9-1/4 inches (235 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Style: Lap siding, 12 inches (305 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Texture: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Texture: Cedar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Thickness: 5/16 inch (7.9 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Length: 12 feet (3657 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Factory-Applied Finish: Two coats high-performance acrylic latex, RusticSeries by Woodtone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color: Summer Wheat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: Rosewood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: Evening Bark. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Color: Mountain Cedar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Color: Old Cherry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Color: River Rock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Color: Aspen Ridge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Color: Evergreen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Color: Coastal Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Color: Winchester Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fiber Cement Siding: MaxiPlank by MaxiTile with factory-applied finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: Lap siding, 5-1/4 inches (133 mm wide). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style: Lap siding, 6-1/4 inches (159 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: Lap siding, 7-1/4 inches (185 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Style: Lap siding, 8-1/4 inches (210 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Style: Lap siding, 9-1/4 inches (235 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Style: Lap siding, 12 inches (305 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Texture: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Texture: Cedar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Thickness: 5/16 inch (7.9 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Length: 12 feet (3657 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Factory-Applied Finish: Two coats high-performance acrylic latex, RusticSeries by Woodtone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color: Summer Wheat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: Rosewood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: Evening Bark. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Color: Mountain Cedar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Color: Old Cherry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Color: River Rock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Color: Aspen Ridge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Color: Evergreen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Color: Coastal Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Color: Winchester Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Engineered Wood Siding: LP SmartSide by LP Building Products with factory-applied finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: Lap siding, 5-7/8 inches (149 mm wide). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style: Lap siding, 7-7/8 inches (200 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: Lap siding, 11-7/8 inches (301 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Texture: Precision Series, Cedar Grain | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Thickness: 5/16 inch (7.9 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Length: 16 feet (4876 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Factory-Applied Finish: Two coats high-performance acrylic latex, RusticSeries by Woodtone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color: Summer Wheat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: Rosewood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: Evening Bark. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Color: Mountain Cedar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Color: Old Cherry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Color: River Rock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Color: Aspen Ridge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Color: Evergreen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Color: Coastal Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Color: Winchester Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | FASTENERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Nails for Wood Siding with Woodtone RealSide Coating: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: No. 304 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: No. 316 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Material: Hot-dipped galvanized per ASTM 153. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Material: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Type: Splitless siding nails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Type: Spiral shank. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Type: Ring shank. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Type: Textured head. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Length: Sufficient to penetrate solid wood a minimum of 1-1/4 inches (32 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Nails for Fiber Cement Siding and Engineered Wood Siding with Woodtone RusticSeries Coating: As recommended by fiber cement siding manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coordinate work with related trades; scribe and cope siding boards for accurate fit. Allow for installation of related work to avoid cutting and patching. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Select siding boards of longest practical lengths. Discard boards that are warped, twisted, bowed, crooked or otherwise defective. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Comply with siding manufacturer's and substrate manufacturer's installation instructions. Comply with local building codes and regulations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Apply touch up coating on surfaces and ends cut during installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | As work proceeds, maintain premises free of unnecessary accumulation of tools, equipment, surplus materials, and debris related to this work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged materials prior to Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||