| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of LP SmartSide, which is located at: 414 Union St. Suite 2000 Nashville, TN 37219 Toll Free Tel: 888-820-0325 Fax: 877-523-7192 Email: _________ Web: www.LPCorp.com LP® SmartSide® products deliver all the warmth and beauty of traditional wood, plus the durability and workability of engineered wood. Our SmartGuard® manufacturing process actually improves upon nature, creating products that are engineered for strength, performance and protection against fungal decay and termites. The LP SmartSide family features four distinct product collections, all backed by an industry-leading 5/50 Year Transferable Limited Warranty. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Primed, preservative treated engineered wood siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Matching soffit panels and trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Sealing joints and penetrations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Stud wall bracing and weather barrier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 07620 - Sheet Metal Flashing and Trim Flashing at top of openings and horizontal joints. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 09900 - Paints and Coatings: Field painting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ICC Evaluation Service (ICC-ES): AC321 - Acceptance criteria for treated-engineered-wood siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | American Wood Protection Association (AWPA) standard T1 - Use Category System: Processing and Treatment Standard. Section J Non-Pressure Composites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ICC-ES ESR-1301 - Evaluation Service Report for LP SmartSide Precision Lap Siding and LP SmartSide Precision Panel Siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products off the ground, on a flat surface, and under a roof or separate waterproof covering. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's Standard Warranty: 50 year transferable limited warranty with 5 year 100 percent repair and replacement warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: LP SmartSide, which is located at: 414 Union St. Suite 2000 ; Nashville, TN 37219; Toll Free Tel: 888-820-0325; Email: request info; Web: www.lpcorp.com/smartside | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Treated Engineered Wood Panel Siding: LP SmartSide Panel as manufactured by LP SmartSide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Description: Exterior-grade phenolic resin-saturated paper overlay laminated to EPA-registered zinc-borate-preservative-treated engineered wood siding; structurally rated; AWPA compliant; exposed edges sealed for moisture resistance; primed for painting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Grooves: Channel-grooves, 3/8 inch (13 mm), 4 inches (102 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 8 feet (2438 mm) long, 0.315 inch (8 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: 8 feet (2438 mm) long, 0.375 inch (9.5 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 9 feet (2743 mm) long, 0.375 inch (9.5 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size: 9 feet (2743 mm) long, 0.530 inch (13.5 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Size: 10 feet (3048 mm) long, 0.315 inch (8 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Size: 10 feet (3048 mm) long, 0.375 inch (9.5 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Size: 10 feet (3048 mm) long, 0.530 inch (13.5 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Size: 12 feet (3657 mm) long, 0.315 inch (8 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Grooves: Channel-grooves, 3/8 inch (13 mm), 8 inches (203 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 8 feet (2438 mm) long, 0.375 inch (9.5 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: 8 feet (2438 mm) long, 0.530 inch (13.5 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 9 feet (2743 mm) long, 0.375 inch (9.5 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size: 9 feet (2743 mm) long, 0.530 inch (13.5 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Size: 10 feet (3048 mm) long, 0.375 inch (9.5 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Size: 10 feet (3048 mm) long, 0.530 inch (13.5 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Grooves: No grooves. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 6 feet (1829 mm) long, 0.315 inch (8 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: 6 feet (1829 mm) long, 0.375 inch (9.5 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 7 feet (2134 mm) long, 0.315 inch (8 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size: 7 feet (2134 mm) long, 0.375 inch (9.5 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Size: 8 feet (2438 mm) long, 0.315 inch (8 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Size: 8 feet (2438 mm) long, 0.375 inch (9.5 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Size: 8 feet (2438 mm) long, 0.530 inch (13.5 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Size: 9 feet (2743 mm) long, 0.315 inch (8 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Size: 9 feet (2743 mm) long, 0.375 inch (9.5 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Size: 9 feet (2743 mm) long, 0.530 inch (13.5 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Size: 10 feet (3048 mm) long, 0.315 inch (8 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Size: 10 feet (3048 mm) long, 0.375 inch (9.5 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Size: 10 feet (3048 mm) long, 0.530 inch (13.5 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Edges: Shiplap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Embossed rough-sawn Cedar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Treated Engineered Wood Lap Siding: LP SmartSide Lap as manufactured by LP SmartSide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Description: Exterior-grade phenolic resin-saturated paper overlay laminated to EPA-registered zinc-borate-preservative-treated engineered wood siding; AWPA compliant; embossed texture; edges beveled and sealed for moisture resistance; acrylic primed for painting | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Finish and Thickness: Embossed rough-sawn Cedar, 3/8 inch (9.5 mm) nominal thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish and Thickness: Embossed rough-sawn Cedar, 7/16 inch (11 mm) nominal thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish and Thickness: SmartLock Cedar Grain, 7/16 inch (11 mm) nominal thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Board Width: 6 inches (152 mm) nominal; 5-7/8 inches (149 mm) actual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Board Width: 8 inches (203 mm) nominal; 7-7/8 inches (200 mm) actual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Board Width: 12 inches (305 mm) nominal; 11-7/8 inches (302 mm) actual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Board Length: 16 feet (4877 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Treated Engineered Wood Soffit Panels: As manufactured by LP SmartSide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Description: Same material as siding; no grooves, square edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Finish: Embossed rough-sawn Cedar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 8 feet (2438 mm) long, 0.315 inch (8 mm) thickness, 48 inch width nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: 8 feet (2438 mm) long, 0.375 inch (9.5 mm) thickness, 48 inch width nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 8 feet (2438 mm) long, 0.530 inch (13.5 mm) thickness, 48 inch width nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size: 16 feet (4877 mm) long, 0.315 inch (8 mm) thickness, 8 inch width nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Size: 16 feet (4877 mm) long, 0.315 inch (8 mm) thickness, 12 inch width nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Size: 16 feet (4877 mm) long, 0.375 inch (9.5 mm) thickness, 12 inch width nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Size: 16 feet (4877 mm) long, 0.315 inch (8 mm) thickness, 16 inch width nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Size: 16 feet (4877 mm) long, 0.315 inch (8 mm) thickness, 24 inch width nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Size: 16 feet (4877 mm) long, 0.375 inch (9.5 mm) thickness, 24 inch width nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Smooth finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 8 feet (2438 mm) long, 0.315 inch (8 mm) thickness, 48 inch (1219 mm) width nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: 8 feet (2438 mm) long, 0.375 inch (9.5 mm) thickness, 48 inch (1219 mm) width nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Treated Engineered Wood Trim and Fascia: As manufactured by LP SmartSide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Description: Same material as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Finish: Embossed rough-sawn Cedar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 16 feet (4877 mm) long, 0.625 inch (15 mm) thickness, 1.5 inch (38 mm) width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: 16 feet (4877 mm) long, 0.910 inch (23 mm) thickness, 1.5 inch (38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size: 16 feet (4877 mm) long, 0.530 inch (13.5 mm) thickness, 2.5 inch (63 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Size: 16 feet (4877 mm) long, 0.625 inch (15 mm) thickness, 2.5 inch (63 mm) width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Size: 16 feet (4877 mm) long, 0.910 inch (23 mm) thickness, 2.5 inch (63 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Size: 10 feet (3048 mm) long, 0.625 inch (15 mm) thickness, 3.5 inch (89 mm) width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Size: 10 feet (3048 mm) long, 0.910 inch (23 mm) thickness, 3.5 inch (59 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Size: 12 feet (3657 mm) long, 0.625 inch (15 mm) thickness, 3.5 inch (89 mm) width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Size: 12 feet (3657 mm) long, 0.910 inch (23 mm) thickness, 3.5 inch (59 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Size: 16 feet (4877 mm) long, 0.530 inch (13.5 mm) thickness, 3.5 inch (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Size: 16 feet (4877 mm) long, 0.625 inch (15 mm) thickness, 3.5 inch (89 mm) width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Size: 16 feet (4877 mm) long, 0.910 inch (23 mm) thickness, 3.5 inch (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Size: 16 feet (4877 mm) long, 1.375 inch (35 mm) thickness, 3.5 inch (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Size: 16 feet (4877 mm) long, 0.530 inch (13.5 mm) thickness, 4.5 inch (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Size: 16 feet (4877 mm) long, 0.625 inch (15 mm) thickness, 4.5 inch (114 mm) width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Size: 16 feet (4877 mm) long, 0.910 inch (23 mm) thickness, 4.5 inch (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Size: 16 feet (4877 mm) long, 1.375 inch (35 mm) thickness, 4.5 inch (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Size: 10 feet (3048 mm) long, 0.625 inch (15 mm) thickness, 5.5 inch (140 mm) width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Size: 10 feet (3048 mm) long, 0.910 inch (23 mm) thickness, 5.5 inch (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Size: 12 feet (3657 mm) long, 0.625 inch (15 mm) thickness, 5.5 inch (140 mm) width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Size: 12 feet (3657 mm) long, 0.910 inch (23 mm) thickness, 5.5 inch (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Size: 16 feet (4877 mm) long, 0.530 inch (13.5 mm) thickness, 5.5 inch (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Size: 16 feet (4877 mm) long, 0.625 inch (15 mm) thickness, 5.5 inch (140 mm) width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Size: 16 feet (4877 mm) long, 0.910 inch (23 mm) thickness, 5.5 inch (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Size: 16 feet (4877 mm) long, 1.375 inch (35 mm) thickness, 5.5 inch (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Size: 10 feet (3048 mm) long, 0.625 inch (15 mm) thickness, 7.2 inch (184 mm) width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Size: 10 feet (3048 mm) long, 0.910 inch (23 mm) thickness, 7.2 inch (184 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Size: 12 feet (3657 mm) long, 0.625 inch (15 mm) thickness, 7.2 inch (184 mm) width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Size: 12 feet (3657 mm) long, 0.910 inch (23 mm) thickness, 7.2 inch (184 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Size: 16 feet (4877 mm) long, 0.530 inch (13.5 mm) thickness, 7.2 inch (184 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | Size: 16 feet (4877 mm) long, 0.625 inch (15 mm) thickness, 7.2 inch (184 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 34. | Size: 16 feet (4877 mm) long, 0.910 inch (23 mm) thickness, 7.2 inch (184 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 35. | Size: 16 feet (4877 mm) long, 1.375 inch (35 mm) thickness, 7.2 inch (184 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 36. | Size: 10 feet (3048 mm) long, 0.625 inch (15 mm) thickness, 9.2 inch (235 mm) width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 37. | Size: 10 feet (3048 mm) long, 0.910 inch (23 mm) thickness, 9.2 inch (235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 38. | Size: 12 feet (3657 mm) long, 0.625 inch (15 mm) thickness, 9.2 inch (235 mm) width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 39. | Size: 12 feet (3657 mm) long, 0.910 inch (23 mm) thickness, 9.2 inch (235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 40. | Size: 16 feet (4877 mm) long, 0.530 inch (13.5 mm) thickness, 9.2 inch (235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 41. | Size: 16 feet (4877 mm) long, 0.625 inch (15 mm) thickness, 9.2 inch (235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 42. | Size: 16 feet (4877 mm) long, 0.910 inch (23 mm) thickness, 9.2 inch (235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 43. | Size: 16 feet (4877 mm) long, 1.375 inch (35 mm) thickness, 9.2 inch (235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 44. | Size: 10 feet (3048 mm) long, 0.625 inch (15 mm) thickness, 11.2 inch (286 mm) width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 45. | Size: 10 feet (3048 mm) long, 0.910 inch (23 mm) thickness, 11.2 inch (286 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 46. | Size: 12 feet (3657 mm) long, 0.625 inch (15 mm) thickness, 11.2 inch (286 mm) width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 47. | Size: 12 feet (3657 mm) long, 0.910 inch (23 mm) thickness, 11.2 inch (286 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 48. | Size: 16 feet (4877 mm) long, 0.530 inch (13.5 mm) thickness, 11.2 inch (286 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 49. | Size: 16 feet (4877 mm) long, 0.625 inch (15 mm) thickness, 11.2 inch (286 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 50. | Size: 16 feet (4877 mm) long, 0.910 inch (23 mm) thickness, 11.2 inch (286 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 51. | Size: 16 feet (4877 mm) long, 1.375 inch (35 mm) thickness, 11.2 inch (286 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 52. | Size: 20 feet (6096 mm) long, 0.625 inch (15 mm) thickness, 3.5 inch (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 53. | Size: 20 feet (6096 mm) long, 0.910 inch (23 mm) thickness, 3.5 inch (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 54. | Size: 20 feet (6096 mm) long, 0.625 inch (15 mm) thickness, 5.5 inch (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 55. | Size: 20 feet (6096 mm) long, 0.910 inch (23 mm) thickness, 5.5 inch (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 56. | Size: 20 feet (6096 mm) long, 0.625 inch (15 mm) thickness, 7.2 inch (184 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 57. | Size: 20 feet (6096 mm) long, 0.910 inch (23 mm) thickness, 7.2 inch (184 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 58. | Size: 20 feet (6096 mm) long, 0.625 inch (15 mm) thickness, 9.2 inch (235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 59. | Size: 20 feet (6096 mm) long, 0.910 inch (23 mm) thickness, 9.2 inch (235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 60. | Size: 20 feet (6096 mm) long, 0.625 inch (15 mm) thickness, 11.2 inch (286 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 61. | Size: 20 feet (6096 mm) long, 0.910 inch (23 mm) thickness, 11.2 inch (286 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 62. | Trim Fascia Boards: Plowed to receive soffit panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparations before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Read warranty and comply with terms necessary to maintain warranty coverage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Install in accordance with conditions stated in ICC-ES ESR-1301. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Allow products to adjust to ambient conditions before starting installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Do not install to green wood or crooked structural framing. Do not install over rain soaked or buckled materials. Do not install if excessive moisture is present in the interior, including that from curing concrete and plaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Do not cut siding to fabricate trim; use trim components manufactured for the purpose. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | After installation, seal and flash joints except the overlapping horizontal lap joints. Seal around penetrations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products. | |||||||||||||||||||||||||||||||||||||||||||||||||