| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of LP SmartSide, which is located at: 414 Union St. Suite 2000 Nashville, TN 37219 Toll Free Tel: 888-820-0325 Fax: 877-523-7192 Email: _________ Web: www.LPCorp.com LP® SmartSide® products deliver all the warmth and beauty of traditional wood, plus the durability and workability of engineered wood. Our SmartGuard® manufacturing process actually improves upon nature, creating products that are engineered for strength, performance and protection against fungal decay and termites. The LP SmartSide family features four distinct product collections, all backed by an industry-leading 5/50 Year Transferable Limited Warranty. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Primed hardboard siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Matching soffit panels and trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Sealing panel joints and penetrations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Building paper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Flashings within siding installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Stud wall bracing and sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 07260 - Vapor Retarders: Vapor retarder on warm side of exterior wall and in crawl space. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 09900 - Paints and Coatings: Field painting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ANSI/AHA A135.6 - Hardboard Siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods, including nailing patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Applicable model code authority evaluation report (including but not limited to ICBO, SBCCI, BOCA, CCMC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Siding manufacturer's requirements for products to be installed by others. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Maintenance and periodic inspection recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products off the ground, on a flat surface, and under a roof or separate waterproof covering. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's Standard Warranty: 50 year transferable limited warranty with 5 year 100 percent repair and replacement warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: LP SmartSide, which is located at: 414 Union St. Suite 2000 ; Nashville, TN 37219; Toll Free Tel: 888-820-0325; Email: request info; Web: www.lpcorp.com/smartside | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Panel Siding: 120 Series as manufactured by LP SmartSide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Description: Embossed surface hardboard complying with ANSI/AHA A135.6, with resin and linseed oil impregnated surface; acrylic exterior finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: Average of 1/2 inch (13 mm) nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: Cedar grain, grooves at 8 inches (203 mm) on center; shiplap edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Width: 48 inches (1220 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Length: 96 inches (2440 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Length: 108 inches (2740 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Panel Siding: 76 Series as manufactured by LP SmartSide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Description: Embossed surface hardboard complying with ANSI/AHA A135.6, with resin and linseed oil impregnated surface; acrylic exterior finish | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: Average of 7/16 inch (11 mm) nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: Cross-sawn fir pattern, 1 inch (25 mm) reverse board and batten grooves at 12 inches (305 mm) on center.; shiplap edges, primed only | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Style: Smooth, grooves at 8 inches (203 mm) on center; shiplap edges, primed only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Style: Smooth, no grooves; square edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Style: Cedar, at 8 inches (203 mm) on center; shiplap edges, primed only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Style: Cedar, at 8 inches (203 mm) on center; shiplap edges, primed and prefinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Style: Stucco pattern; shiplap edges, primed only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Style: Stucco pattern; shiplap edges, primed and prefinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Width: 48 inches (1220 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Length: 96 inches (2440 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Length: 108 inches (2740 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Lap Siding: 120 Series as manufactured by LP SmartSide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Description: Embossed surface hardboard complying with ANSI/AHA A135.6, with resin and linseed oil impregnated surface; acrylic exterior primed finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: average 1/2 inch (11 mm) nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: Cedar grain; self aligning lap, 7-7/8 inches (200 mm) wide; shiplap edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Style: Cedar grain; simulated bevel lap, 4 "boards" in 11-7/8 inch (302 mm) width; shiplap edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Style: Cedar grain; simulated bevel lap, 5 "boards" in 11-7/8 inch (302 mm) width; shiplap edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Style: Cedar grain; simulated bevel lap, 4 "boards" in 15-15/16 inch (405 mm) width; shiplap edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Style: Cedar grain; simulated bevel lap, 5 "boards" in 15-15/16 inch (405 mm) width; shiplap edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Style: Cedar grain; simulated bevel lap, 8 "boards" in 15-15/16 inch (405 mm) width; shiplap edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Length: 16 feet (4877 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Lap Siding: 76 Series as manufactured by LP SmartSide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Description: Embossed surface hardboard complying with ANSI/AHA A135.6, with resin and linseed oil impregnated surface; acrylic exterior finish | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: Average of 7/16 inch (11 mm) nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: Cedar grain; 6 inches (152 mm) wide; square edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Style: Cedar grain; 8 inches (203 mm) wide; square edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Style: Cedar grain; 9-1/2 inches (241 mm) wide; square edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Style: Cedar grain; 12 inches (305 mm) wide; square edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Style: Colonial Beaded edge, cedar grain; 8 inches (203 mm) wide; square edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Style: Colonial Beaded edge, smooth surface; 8 inches (203 mm) wide; square edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Style: Colonial Beaded edge, smooth surface; 9 inches (229 mm) wide; square edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Style: Smooth surface; 6 inches (152 mm) wide; square edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Style: Smooth surface; 8 inches (203 mm) wide; square edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Style: Smooth surface; 12 inches (305 mm) wide; square edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Length: 16 feet (4877 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Shakes: As manufactured by LP SmartSide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Description: Embossed surface hardboard complying with ANSI/AHA A135.6, with resin and linseed oil impregnated surface; acrylic exterior primed finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 7/16 inch (11 mm) nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: Simulated random shake with weathered wood grain pattern; shiplap side edges, square top and bottom edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Style: Straight Edge shake with cedar grain pattern; shiplap side edges, square top and bottom drip edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size: 12 by 48 inches (305 by 1219 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Soffit Panels: As manufactured by LP SmartSide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Description: Embossed surface hardboard complying with ANSI/AHA A135.6, with resin and linseed oil impregnated surface; thermoset acrylic latex primed finish; no grooves, square edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 7/16 inch (11 mm) nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: Cedar grain, 48 inches (1219 mm) by 8 feet (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Style: Cedar grain, 48 inches (1219 mm) by 9 feet (2743 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Style: Cedar grain, 15-15/16 inches (405 mm) by 16 feet (4877 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Style: Smooth grain, 48 inches (1219 mm) by 8 feet (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Style: Smooth grain, 48 inches (1219 mm) by 9 feet (2743 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Trim and Fascia: As manufactured by LP SmartSide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Description: Wood grain embossed surface hardboard complying with ANSI/AHA A135.6, with resin and linseed oil impregnated surface; acrylic exterior primed finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style: Smooth grain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: Cedar grain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: 2-3/4 inches wide by 16 ft (4877 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size: 3-1/2 inches wide by 16 ft (4877 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Size: 4-1/2 inches wide by 16 ft (4877 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Size: 5-1/2 inches wide by 16 ft (4877 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Size: 7-1/4 inches wide by 16 ft (4877 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Size: 9-1/4 inches wide by 16 ft (4877 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Size: 11-1/4 inches wide by16 ft (4877 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Size: 3-1/2 inches wide by 8 ft (2438 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Size: 3-1/2 inches wide by 12 ft (3658 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Ploughed Fascia: 5-1/2 inches wide by 16 ft (4877 mm) long; 4/4 thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Ploughed Fascia: 7-1/4 inches wide by 16 ft (4877 mm) long; 4/4 thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Trim fascia boards plowed to receive soffit panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions and drawing details. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Read warranty and comply with terms necessary to maintain warranty coverage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Install in accordance with conditions stated in model code evaluation service report. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Properly space joints to allow for equilibration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Allow products to adjust to ambient conditions before starting installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Do not install to green wood or crooked structural framing. Do not install over rain soaked or buckled materials. Do not install if excessive moisture is present in the interior, including that from curing concrete and plaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Over Wood and Wood-Composite Sheathing: Fasten siding through sheathing into studs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Over Masonry Walls: Install furring strips (strapping) of adequate thickness to accept full length of nails and spaced at 16 inches (406 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Install sheet metal flashing above door and window casings and horizontal trim in field of siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Do not install siding less than 6 inches (150 mm) from ground nor closer than 1 inch (25 mm) to roofs, patios, porches, and other surfaces where water may collect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Do not cut siding to fabricate trim; use trim components manufactured for the purpose. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | After installation, seal joints except lap joints of lap siding. Seal around penetrations. Paint exposed cut edges | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products after Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||