| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on aluminum siding and soffit systems manufactured by Mastic Home Exteriors, which is located at: 2600 Grand Blvd. Suite 900 Kansas City, MO 64108 Te1: (800) 962-6973 . Alcoa Aluminum Siding and Soffit products are designed for use in residential and light commercial applications. . Care must be exercised in placing aluminum in contact with dissimilar materials. Aluminum shall not be installed in contact with materials such as dissimilar metals, concrete, stucco, asbestos siding, pressure treated/pre-treated lumber, masonry, or corrosive non-metallic materials which might become repeatedly wet. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Aluminum siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Aluminum soffit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Framing and Sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 07260 - Vapor Retarders. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07900 - Joint Sealers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's standard printed [ Product Data ] and installation instructions for specified products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Selection Samples: Submit color chips of manufacturer's full range of colors for Architect's selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: Submit three samples, each 12 inches in length, of each specified product in specified color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Regulatory Agency Compliance: Submit evidence of specified regulatory agency compliance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Regulatory Requirements: Provide products that comply with the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | FHA Minimum Property Standard 4900.1 for One- and Two-Family Dwellings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | FHA Minimum Property Standard 4910.1 for Multi-Family Dwellings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Department of Defense (DOD 4720.21) Specifications for Military Family Housing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | International Conference of Building Officials (ICBO) Report No. 1478. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Building Officials and Code Administrators International, Inc. (BOCA) Research Report No. 94-25. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Southern Building Code Congress International, 1nc. (SBCCI) Report No. 9623. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Texas State Board of Insurance, Ruling EC-27. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Dade County, Florida building code approval 98-1119.03. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver products to project site in original packaging. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store products in original packaging, on flat surface under cover, stacked no more than 12 boxes high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide manufacturer's lifetime limited warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Mastic Home Exteriors by Ply Gem , which is located at: 2600 Grand Blvd. Suite 900 ; Kansas City, MO 64108 ; Toll Free Tel: 800-962-6973; Fax: 866-656-1900; Email: request info; Web: www.mastic.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | ALUMINUM SIDING PANELS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Aluminum Siding Panels: Rustic 419(tm)Siding; woodgrain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: Double 4-inch (102 mm) profile, 8 inches (203 mm) exposure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Length: 12 feet 6 inches (3.81 m), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: Nominal 0.019 inch (0.5 mm); aluminum alloy 3105-H27P: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum Tensile Strength: 28,000 psi (1,968,596 g/sq cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Minimum Yield Strength: 25,000 psi (1,757,675 g/sq cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Thickness: nominal 0.024 inch (0.6 mm); aluminum alloy 3105-H27P: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum Tensile Strength: 28,000 psi (1,968,596 g/sq cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Minimum Yield Strength: 25,000 psi (1,757,675 g/sq cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Alumalure 2000(R); two-phase operation including corrosion-inhibiting primer and baked-on high-performance acrylic topcoat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color as selected by Architect from manufacturer's full line. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: _____________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Aluminum Siding Panels: Dutch Oak(R) Siding; dutch Lap design, woodgrain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: Double 5-inch (127 mm) profile, 10 inches (254 mm) exposure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Length: 12 feet (3.658 m), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: Nominal 0.019 inch (0.5 mm); aluminum alloy 3105-H27P: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum Tensile Strength: 28,000 psi (1,968,596 g/sq cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Minimum Yield Strength: 25,000 psi (1,757,675 g/sq cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Alumalure 2000(R); two-phase operation including corrosion-inhibiting primer and baked-on high-performance acrylic topcoat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color as selected by Architect from manufacturer's full line. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: _____________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Aluminum Siding Panels: Horizon Collection(tm) Siding; woodgrain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: Double 5-inch (127 mm) profile, 10 inches (254 mm) exposure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Length: 12 feet (3.658 m), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: Nominal 0.024 inch (0.6 mm); aluminum alloy 3105-H27P: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum Tensile Strength: 28,000 psi (1,968,596 g/sq cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Minimum Yield Strength: 25,000 psi (1,757,675 g/sq cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Alumalure 2000(R); two-phase operation including corrosion-inhibiting primer and baked-on high-performance acrylic topcoat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color as selected by Architect from manufacturer's full line. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: _____________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Aluminum Siding Panels: Traditional Select Siding; smooth, low-gloss texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: 8-inch (203 mm) profile, 8 inches (203 mm) exposure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Length: 12 feet 6 inches (3.81 m), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: Nominal 0.024 inch (0.6 mm); aluminum alloy 3105-H27P: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum Tensile Strength: 28,000 psi (1,968,596 g/sq cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Minimum Yield Strength: 25,000 psi (1,757,675 g/sq cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Alumalure 2000(R); two-phase operation including corrosion-inhibiting primer and baked-on high-performance acrylic topcoat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ALUMINUM SOFFIT PANELS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Aluminum Soffit Panels: Traditional Select(tm)Series Soffit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: Single 6 inch (152.4 mm) wide profile panels 3/8 inch (9.5 mm) deep, with 5.5 inch (139.7 mm) wide face forming V-groove. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style: 12 inch (304.8 mm) wide panels, 3/8 inch (9.5 mm) deep, with double 5.5 inch (139.7 mm) wide faces forming V-grooves at 6 inches (152.4 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: Nominal 0.019 inch (0.5 mm); aluminum alloy 3105-H26P: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum Tensile Strength: 28,000 psi (1,968,596 g/sq cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Minimum Yield Strength: 25,000 psi (1,757,675 g/sq cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Interlocking edges and elongated nailing hems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Alumalure 2000(R); two-phase operation including corrosion-inhibiting primer and baked-on high-performance acrylic topcoat. | |||||||||||||||||||||||||||||||||||||||||||||||||
. Traditional Select 6-Inch Perforated is available in White only. . Traditional Select 12-Inch available options include: White, Almond, Brookstone, Cameo, Champaigne, Charcoal Grey, Classic Cream, Colonial Yellow, Desert Sand, Everest, Evergreen, Harbor Grey, Linen, Musket Brown, Pebblestone Clay, Royal Brown, Sage, Sandtone, Silver Grey, Terra Bronze, Victorian Grey, Village Green, and Wicker. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color as selected by Architect from manufacturer's full line. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: _____________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Supply non-ventilating type soffit material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Supply ventilating type soffit material having perforations: 1/16 inch (1.58 mm) diameter holes on 5/32 inch (3.9 mm) staggered centers in a uniform 5 inch (127 mm) wide pattern along entire panel length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 6-Inch Wide Panel: 7.5 square inches per linear foot (1.47 square m per linear m) net free area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 12-Inch Wide Panel: 15 square inches per linear foot (2.94 square m per linear m) net free area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Supply both ventilating type and non-ventilating type soffit materials to achieve indicated patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Aluminum Soffit Panels: Traditional(tm) Series Soffit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: 12 inch (304.8 mm) wide panels, 3/8 inch (9.5 mm) deep, with double 5.5 inch (139.7 mm) wide faces forming V-grooves at 6 inches (152.4 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: Nominal 0.016 inch (0.4 mm); aluminum alloy 3105-H28P: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum Tensile Strength: 29,000 psi (2,038,903 g/sq. cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Minimum Yield Strength: 25,000 psi (1,757,675 g/sq. cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Interlocking edges and elongated nailing hems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Alumalure 2000(R); two-phase operation including corrosion-inhibiting primer and baked-on high-performance acrylic topcoat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: As selected by Architect from manufacturer's full line. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: _____________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Supply non-ventilating type soffit material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Supply ventilating type soffit material having perforations: 1/16 inch (1.58 mm) diameter holes on 5/32 inch (3.9 mm) staggered centers in a uniform 5 inch (127 mm) wide pattern along entire panel length; 15 square inches per linear foot (2.94 square m per linear m) net free area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Supply both ventilating type and non-ventilating type soffit materials to achieve indicated patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Aluminum Soffit Panels: Aluma-Guard Plus(tm) Series Soffit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: 12 inch (304.8 mm) wide panels, 3/8 inch (9.5 mm) deep, with double 5.4 inch (137.2 mm) wide faces forming U-grooves at 6 inches (152.4 mm) on center. (White only) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style: 12 inch (304.8 mm) wide panels, 3/8 inch (9.5 mm) deep, with triple 3.3 inch (83.8 mm) wide faces forming U-grooves at 4 inches (101.6 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: 16 inch (406.4 mm) wide panels, 3/8 inch (9.5 mm) deep, with four 3.3 inch (83.8 mm) wide faces forming U-grooves at 4 inches (101.6 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Thickness: Nominal 0.019 inch (0.5 mm); aluminum alloy 3105-H26P: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum Tensile Strength: 29,000 psi (2,038,903 g/sq cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Minimum Yield Strength: 22,000 psi (1,546,754 g/sq cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Interlocking edges and elongated nailing hems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Alumalure 2000(R); two-phase operation including corrosion-inhibiting primer and baked-on high-performance acrylic topcoat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: As selected by Architect from manufacturer's full line. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: _____________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Supply non-ventilating type soffit material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Supply ventilating type soffit material having lanced perforations: Openings on 3/8 inch (9.5 mm) or 1/8 inch (3.2 mm) staggered centers along entire length of panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12-Inch Wide Panels with double 5.4 inch wide faces (Full Vent): 10.6 square inches per linear foot (2.08 square m per linear m) net free area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 12-Inch Wide Panels with triple 3.3 inch wide faces (Center Vent): 4.4 square inches per linear foot (0.86 square m per linear m) net free area, in center panel only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 12-Inch Wide Panels with triple 3/3 inch wide faces (Full Vent): 13.2 square inches per linear foot (2.6 square m per linear m) net free area, in all panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 16-Inch Wide Panels with four 3.3 inch wide faces (Center Vent): 8.9 square inches per linear foot (1.75 square m per linear m) net free area, in center panels only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Supply both ventilating type and non-ventilating type soffit materials to achieve indicated patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Aluminum Soffit Panels: Aluma-Guard Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: 12 inch (304.8 mm) wide panels, 3/8 inch (9.5 mm) deep, with double 5.4 inch (137.2 mm) wide faces forming U-grooves at 6 inches (152.4 mm) on center. (White and Musket Brown only.) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style: 12 inch (304.8 mm) wide panels, 3/8 inch (9.5 mm) deep, with triple 3.3 inch (83.8 mm) wide faces forming U-grooves at 4 inches (101.6 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: Nominal 0.016 inch (0.4 mm); aluminum alloy 3105-H28P: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum Tensile Strength: 26,000 psi (1,827,982 g/sq cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Minimum Yield Strength: 22,000 psi (1,546,754 g/sq cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Interlocking edges and elongated nailing hems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Alumalure 2000(R); two-phase operation including corrosion-inhibiting primer and baked-on high-performance acrylic topcoat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: As selected by Architect from manufacturer's full line. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: _____________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Supply non-ventilating type soffit material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Supply ventilating type soffit material having lanced perforations: Openings on 3/8 inch (9.5 mm) or 1/8 inch (3.2 mm) staggered centers along entire length of panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12-Inch Wide Panels with double 5.4 inch wide faces (Full Vent): 10.6 square inches per linear foot (2.08 square m per linear m) net free area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 12-Inch Wide Panels with triple 3.3 inch wide faces (Center Vent): 4.4 square inches per linear foot (0.86 square m per linear m) net free area, in center panel only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 12-Inch Wide Panels with triple 3.3 inch wide faces (Full Vent): 13.2 square inches per linear foot (2.6 square m per linear m) net free area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Supply both ventilating type and non-ventilating type soffit materials to achieve indicated patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Accessories: Aluminum of same thickness, finish, and color as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Starter Strips. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Outside Corner Posts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Inside Corner Posts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | J-Channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | General Purpose Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Examine substrate conditions before beginning installation of siding and soffit products; verify dimensions and acceptability of substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not proceed with installation until unacceptable conditions have been corrected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Installation of vapor retarder is specified in Section 07260. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install in accordance with manufacturer's printed installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Attach panels to substrate interlocked and lapped for weathertight installation, nails concealed; install horizontal components true to level and vertical components true to plumb. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Space siding nails at 16 inches (406.4 mm) on center; center nails in nailing slots without binding to allow for thermal movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Paint or otherwise protect dissimilar metals in contact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Installation of joint sealers is specified in Section 07900. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | ADJUSTING AND CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean dirt from surface of installed products, using mild soap and water. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | After completing installation, remove from project site excess materials and debris resulting from installation. | |||||||||||||||||||||||||||||||||||||||||||||||||