| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Mastic Home Exteriors by Ply Gem , which is located at: 2600 Grand Blvd. Suite 900 Kansas City, MO 64108 Toll Free Tel: 800-962-6973 Email: request info Web: www.mastic.com [click Here] for additional information. Alcoa Home Exteriors® combined with Mastic® have set the standard for product quality and innovation for over 40 years. In fact, Mastic all but invented the vinyl siding category. Alcoa Home Exteriors is the leader in vinyl siding color selection with DreamColor™ - over 700 colors in virtually any hue or shade. No other low-maintenance cladding choice comes close. We offer dozens of siding choices from traditional and Dutch-lap styles to a variety of shake and shingle panels and a complete line of high-performance insulated siding plus all of the vinyl and metal accessories, soffits, rainware, gutter protection and trim that you need to specify and finish the job right. Vinyl siding and accessories from Masic Home Exteriors are a sound environmental choice. NAHB Model Green Home Building Guidelines award 4 points in Section 2.1.5 for using building materials that require no additional finish resources to complete application on site. Builders who use vinyl siding are eligible for these points. Eco-friendly homebuilders are finding that vinyl siding is green. When comparing fiber cement with vinyl, vinyl comes out ahead when designing an energy-efficient home. The bonus is the surface doesn't need to be repainted every five years like fiber cement siding. Because of its light weight, less energy is consumed in transporting vinyl siding to the home than other heavier exterior cladding materials. In addition, insulated siding from Mastic Home Exteriors can add 10 to 25 percent additional R-value to wall systems. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Solid vinyl siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Solid vinyl soffit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Vented vinyl soffit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Vinyl trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Framing and Sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 07260 - Vapor Retarders. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07900 - Joint Sealers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM D 256 - Standard Test Method for Determining the Pendulum Impact Resistance of Notched Specimens of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM D 635 - Standard Test Method for Rate of Burning and/or Extent and Time of Burning of Self-Supporting Plastics in a Horizontal Position. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM D 638 - Standard Test Method for Tensile Properties of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM D 648 - Standard Test Method for Deflection Temperature of Plastics Under Flexural Load. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM D 696 - Standard Test Method for Coefficient of Linear Thermal Expansion of Plastics Between -30 Degrees C. and 30 Degrees C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM D 1784 - Standard Specification for Rigid Poly (Vinyl Chloride) (PVC) Compounds and Chlorinated Poly (Vinyl Chloride) (CPVC) Compounds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM D 2843 - Standard Test Method for Density of Smoke from the Burning or Decomposition of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM D 3679 - Standard Specification for Rigid Poly (Vinyl Chloride) (PVC) Siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ASTM D 4477 - Standard Specification for Rigid Unplasticized Poly(Vinyl Chloride) (PVC) Soffit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | ASTM E 119 - Standard Test Methods for Fire Tests of Building Construction and Materials; 2000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | UBC STD 26-9 - Method of Test for the Evaluation of Flammability Characteristics of Exterior, Nonload-Bearing Wall Assemblies Containing Combustible Components Using the Intermediate-Scale, Multistory Test Apparatus; 1997. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | DESIGN / PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Regulatory Requirements: Code compliance in accordance with the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Metropolitan Dade County, Florida. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ICC Evaluation Service. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | State of Florida. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Installer Qualifications: Provide installer with not less than three years of experience with products specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Accepted mock-ups shall be comparison standard for remaining work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store on a flat surface under cover, stacked no more than 12 boxes high. Do not store in location where temperatures may exceed 130 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide manufacturer's standard limited lifetime warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Mastic Home Exteriors by Ply Gem , which is located at: 2600 Grand Blvd. Suite 900 ; Kansas City, MO 64108 ; Toll Free Tel: 800-962-6973; Email: request info; Web: www.mastic.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Siding and Soffit - General Requirements: Polyvinyl chloride products with the following characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Siding: Comply with ASTM D 3679, Class 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | PVC cell classification in accordance with ASTM D 1784: 13334. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Coefficient of linear expansion in accordance with ASTM D 696: 0.000029 inch per inch per degree F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tensile strength when tested in accordance with ASTM D 638: Minimum 7,100 pounds per square inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Modulus of elasticity when tested in accordance with ASTM D 638: Minimum 360,000 pounds per square inch, average. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Izod impact, standard 1/8 inch bar when tested in accordance with ASTM D 256: 3.30 foot-pounds per inch, average. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Shore D Hardness: Minimum 73. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Specific Gravity: Minimum 1.39. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Deflection temperature when tested in accordance with ASTM D 648: 170 degrees F, 264 pounds per square inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Smoke density rating when tested in accordance with ASTM D 2843: 48 percent, average. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Horizontal flammability, when tested in accordance with ASTM D 635: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Burn distance: 20 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Burn time: Less than 5 seconds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Surface burning characteristics when tested in accordance with ASTM E 84: Flame spread less than 20, fuel contribution 0, smoke density 400. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Fire Resistance - Siding: 1 hour, when tested in accordance with ASTM E 119, with siding applied over gypsum sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Flammability - Siding: Comply with requirements of UBC Std 26-9. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fasteners: Aluminum nails, alloy 5056 or 6110, having minimum tensile strength 63,000 pounds per square inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Vapor Retarder: Specified in Section 07260. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Joint Sealers: Specified in Section 07900. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | VINYL SIDING AND TRIM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Vinyl Siding Type ___: Structure Foamed Backed Siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Double 6 profile, 12 inches exposure; nominal 0.046 inch material thickness (Vinyl); 12 foot 6 inch or 16 feet 8 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product Description: Single 7 profile, 7 inches exposure; nominal 0.046 inch material thickness (Vinyl); 12 foot 3 inch or 16 feet 8 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product Description: Double 4 profile, 8 inches exposure; nominal 0.046 inch material thickness (Vinyl); 12 foot 6 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Product Description: Double 4-1/2 Dutch Lap profile, 9 inches exposure; nominal 0.046 inch material thickness (Vinyl); 12 foot 1 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Nailing Hem: Enhanced 1-3/8 inch wide nail hem with 1-1/4 inch elongated nail slots on 1-5/8 inch centers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Cedar woodgrain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Vinyl Siding Type ___: Quest Siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Double 4 profile, 8 inches exposure; nominal 0.046 inch material thickness; 12 feet 6 inch piece, 16 feet 8 inch piece or 25 feet 6 inch piece lengths. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product Description: Double 5 profile, 10 inches exposure; nominal 0.046 inch material thickness; 12 foot piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product Description: Double 4-1/2 Dutch Lap profile, 9 inches exposure; nominal 0.046 inch material thickness; 12 feet 6 inch piece, 16 feet 8 inch piece or 25 feet 6 inch piece lengths. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Nailing Hem: Double layer, reinforced nail hem with elongated nailing holes 1 inch or 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Cedar woodgrain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Vinyl Siding Type ___: Carvedwood 44 Siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | Product Description: Double 4 profile, 8 inches exposure; nominal 0.044 inch material thickness; nominal 12 feet 6 inch piece length; smooth finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | Product Description: Double 4 profile, 8 inches exposure; nominal 0.044 inch material thickness; nominal 12 feet 6 inch piece length; woodgrain finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | Product Description: Double 4-1/2 Dutch Lap profile, 9 inches exposure; nominal 0.044 inch material thickness; nominal 12 feet 1 inch piece length; woodgrain finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | Product Description: Double 5 profile, 10 inches exposure; nominal 0.044 inch material thickness; nominal 12 feet piece length; woodgrain finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.8 | Product Description: Triple 3 profile, 9 inches exposure; nominal 0.044 inch material thickness; nominal 12 feet 1 inch piece length; smooth finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.9 | Nailing Hem: Rolled, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.10 | Product Description: 8-inch profile (brushed), 8 inches exposure; nominal 0.048 inch material thickness; nominal 12 feet 6 inches piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.11 | Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.12 | Color: As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.13 | Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Vinyl Siding Type ___: TLok Barkwood Siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Double 4 profile, 8 inches exposure; nominal 0.048 inch material thickness; nominal 12 feet 6 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product Description: Double 5 profile, 10 inches exposure; nominal 0.048 inch material thickness; nominal 12 feet piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product Description: Double 5 Dutch Lap profile, 10 inches exposure; nominal 0.048 inch material thickness; nominal 12 feet piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Product Description: Triple 2-2/3 inches profile, 9 inches exposure, nominal 0.048 inch material thickness; nominal 12 feet 6 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Product Description: 8-inch profile, 8 inches exposure; nominal 0.048 inch material thickness; nominal 12 feet 6 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Woodgrain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Vinyl Siding Type ___: Liberty Elite Siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Double 4 profile, 8 inches exposure; nominal 0.048 inch material thickness; nominal 12 feet 6 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product Description: Double 5 profile, 10 inches exposure; nominal 0.048 inch material thickness; nominal 12 feet piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product Description: Double 5 Dutch Lap profile, 10 inches exposure; nominal 0.048 inch material thickness; nominal 12 feet piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Woodgrain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Vinyl Siding Type ___: Charleston Beaded Collection Siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: 6-1/2 inch Beaded profile (brushed/contemporary bead), 6-1/2 inches exposure; nominal 0.044 inch material thickness; nominal 12 feet 4 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Cedar woodgrain texture or low-gloss brushed texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Vinyl Siding Type ___: Board and Batten Siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Single 6-1/4" Board with 1-3/4" Batten profile, 8 inches exposure; nominal 0.050 inch material thickness; nominal 12 feet piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Woodgrain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Vinyl Siding Type ___: Silhouette Classic Siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Double 4 profile (woodgrain), 8 inches exposure; nominal 0.044 inch material thickness; nominal 12 feet 6 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product Description: Double 4-1/2 Dutch Lap profile (woodgrain), 9 inches exposure; nominal 0.044 inch material thickness; nominal 12 feet 1 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product Description: Double 5 profile (woodgrain), 10 inches exposure; nominal 0.044 inch material thickness; nominal 12 feet piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Low gloss brushed texture or woodgrain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Vinyl Siding Type ___: Ovation Siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Double 4 profile, 8 inches exposure; nominal 0.042 inch material thickness; nominal 12 feet 6 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product Description: Double 4.5 Dutch Lap profile, 9 inches exposure; nominal 0.042 inch material thickness; nominal 12 feet 1 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product Description: Double 5 profile, 10 inches exposure; nominal 0.042 inch material thickness; nominal 12 feet piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Product Description: Triple 3 profile, 9 inches exposure; nominal 0.042 inch material thickness; nominal 12 feet 1 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Product Description: 6-1/2 inch Beaded profile (brushed/traditional bead), 6-1/2 inches exposure; nominal 0.042 inch material thickness; nominal 12 feet 4 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Nailing Hem: Rolled, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Double 4, Double 5, Double 4.5 Dutch lap- Cedar Woodgrain texture, Triple 3- Smooth texture | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Vinyl Siding Type ___: Mill Creek Siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Double 4 profile, 8 inches exposure; nominal 0.040 inch material thickness; nominal 12 feet 6 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product Description: Double 4 Dutch Lap profile, 8 inches exposure; nominal 0.040 inch material thickness; nominal 12 feet 6 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product Description: Double 5 profile, 10 inches exposure; nominal 0.040 inch material thickness; nominal 12 feet piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Product Description: Double 5 Dutch Lap profile, 10 inches exposure; nominal 0.040 inch material thickness; nominal 12 feet piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Product Description: Triple 3 profile, 9 inches exposure; nominal 0.040 inch material thickness; nominal 12 feet 1 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Cedar woodgrain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Vinyl Siding Type ___: TradeMark(cg) Siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Double 4 profile, 8 inches exposure; nominal 0.040 inch material thickness; nominal 12 feet 6 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product Description: Double 4-1/2 Dutch Lap profile, 9 inches exposure; nominal 0.040 inch material thickness; nominal 12 feet 1 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product Description: Double 5 profile, 10 inches exposure; nominal 0.040 inch material thickness; nominal 12 feet piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Woodgrain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Vinyl Siding Type ___: Brentwood Siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Double 4 profile, 8 inches exposure; nominal 0.040 inch material thickness; nominal 12 feet 6 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product Description: Double 4-1/2 inch Dutch Lap profile, 9 inches exposure; nominal 0.040 inch material thickness; nominal 12 feet 1 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product Description: Double 5 profile, 10 inches exposure; nominal 0.040 inch material thickness; nominal 12 feet piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Woodgrain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Vinyl Trim: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Universal Outside Corner Post: 4 inches by 4 inches post, 3/4 inch wide siding recess; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Traditional Outside Corner Post with Foam Inserts: 5-1/2 inches by 5-1/2 inches post, 3/4 inch wide siding recess; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fluted Outside Corner Post with Foam Inserts: 5-1/2 inches by 5-1/2 inches post, 3/4 inch wide siding recess; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Standard Inside Corner Post: 2 inches by 2 inches covered projection, 3/4 inch wide siding recess; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | J-Trim: Channel, 1-3/4 inches nailing leg, 3/4 inch forward leg, 5/8 inch channel width; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | J-Trim: Channel, 1-3/4 inches nailing leg, 3/4 inch forward leg, 7/8 inch channel width; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | J-Trim: Channel, 1-3/4 inches nailing leg, 3/4 inch forward leg, 1-1/4 inch channel width; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finishing Trim: 1-1/2 inches nailing leg, 3/4 inch forward leg; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Double Finish Trim: 1-1/2 inches nailing leg, 3/4 inch forward leg, double channel 7/8 inch total width; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Wide Window Casing: 3-1/2 inches nailing leg, 2-1/2 inch forward leg with 7/8 inch return; white color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Wide Window Casing: 3-1/2 inches nailing leg, 2-1/2 inch forward leg with 1-1/4 inch return; white color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Wide Window Casing: 3-1/2 inches nailing leg, 2-1/2 inch forward leg with 3/4 inch return; white, cameo, pebblestone clay, desert sand, and victorian grey color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Starter Strip: Single-row nailing hem with elongated nailing holes 1-1/4 inches long 1-5/8 inches on center, 1/4 inch base projection; white color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Starter Strip: Single-row nailing hem with elongated nailing holes 1-1/4 inches long 1-5/8 inches on center, 1-1/4 inch base projection; white color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.14 | VINYL SOFFIT AND TRIM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Vinyl Soffit Type ___: Ventura Hidden Vent Soffit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Vented Triple 3-1/3 V-groove profile, 10 inches exposure, 5/8 inch depth; nominal 0.044 inch material thickness; nominal 12 feet piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product Description: Non-vented Triple 3-1/3 V-groove profile, 10 inches exposure, 5/8 inch depth; nominal 0.044 inch material thickness; nominal 12 feet piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Low-gloss brushed texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Ventilation - Supply ventilation type soffit material having .156 by .750 openings with 9.19 square inches free air space per square foot of soffit area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Vinyl Soffit Type ___: Pro-Select Soffit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Double 5 V-groove profile, 10 inches exposure, 5/8 inch depth; nominal 0.046 inch material thickness; nominal 12 feet piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Low-gloss brushed texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Supply ventilating type soffit material having 1/8 inch diameter holes for 7.53 square inches free air space per square foot of soffit area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Supply non-ventilating type soffit material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Supply both ventilating type and non-ventilating type soffit materials to achieve indicated patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Vinyl Soffit Type ___: Pro-Tech Plus Soffit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Triple 4 V-groove profile, 12 inches exposure, 5/8 inch depth; nominal 0.040 inch material thickness; nominal 12 feet piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product Description: Double 5 V-groove profile, 10 inches exposure, 1/2 inch depth; nominal 0.042 inch material thickness; nominal 12 feet piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Low-gloss matte texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Supply ventilating type soffit material having 1/8 inch diameter holes for 5.87 square inches free air space per square foot of soffit area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Supply center ventilating type soffit material having 1/8 inch diameter holes for 1.96 square inches free air space per square foot of soffit area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Supply non-ventilating type soffit material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Supply both ventilating type and non-ventilating type soffit materials to achieve indicated patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Vinyl Soffit Type ___: Pro-Bead Soffit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Triple 2-2/3 Bead profile, 8 inches exposure, 3/8 inch depth; nominal 0.040 inch material thickness; nominal 12 feet 6 inches piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Low-gloss matte texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Supply ventilating type soffit material having concealed lanced openings for 1.54 square inches free air space per square foot of soffit area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Supply non-ventilating type soffit material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Supply both ventilating type and non-ventilating type soffit materials to achieve indicated patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Vinyl Soffit Type ___: Universal Soffit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Triple 4 V-groove profile, 12 inches exposure, 1/2 inch depth; nominal 0.036 inch material thickness; nominal 12 feet piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Low-gloss matte texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Supply ventilating type soffit material having 1/8 inch diameter holes for 5.87 square inches free air space per square foot of soffit area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Supply center ventilating type soffit material having 1/8 inch diameter holes for 1.96 square inches free air space per square foot of soffit area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Supply non-ventilating type soffit material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Supply both ventilating type and non-ventilating type soffit materials to achieve indicated patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Vinyl Trim: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Soffit J-Trim: Channel, 1-1/2 inches nailing leg, 3/4 inch forward leg, 1/2 inch channel width; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Soffit J-Trim: Channel, 1-3/4 inches nailing leg, 1 inch forward leg, 5/8 inch channel width; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | T-Channel: 1-3/4 inches batten, 5/8 inch recess; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Frieze Runner F-Channel: ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Pro-Bead Soffit J-Trim: Channel, 2-3/8 inch nailing leg, 1-3/8 inch forward leg, 3/8 inch channel width; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. Verify dimensions and acceptability of substrate | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installation of vapor retarder is specified in Section 07260. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Attach vinyl products to substrate for weathertight installation; ensure that horizontal components are installed true to level, that vertical components are installed true to plumb. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Stagger lap joints in horizontal siding in uniform pattern as successive courses of siding are installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Install joint sealers are specified in Section 07900. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | ADJUSTING AND CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean dirt from surface of installed products, using mild soap and water. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | After completing installation, remove from project site excess materials and debris resulting from installation of vinyl products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||