MasterFormat: 95
SpecWizard: customize this spec    Download this Vinyl Siding and Soffits Specification for   WORD | WORD-Canadian | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Alside Vinyl Siding and Soffits
 
         
SECTION 07464
 
         

Vinyl Siding and Soffits

 
         
 
         
Copyright 2002 - 2024 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Alside, Inc., vinyl (polyvinyl chloride) siding and soffits.
This section is based on the products of Alside Division of Associated Materials Incorporated, which is located at:
3773 State Road
Cuyahoga Falls, OH 44223
Tel: (800) 257-4335
Fax: (330) 922-5387
Email: FFarmer@alside.com
Web: www.alside.com

[ Click Here ] for additional information.

Alside introduced the first low-maintenance siding for residential use in the late 1940s. Since then, it has expanded its line to include a wide array of for the remodel and new construction markets. This section covers their premium vinyl sidings, soffits, trim, and accessories.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Vinyl siding.
 
          B.Polypropylene siding.
 
          C.Vinyl soffits.
 
          D.Vinyl trim and accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry.
 
          B.Section 07900 - Joint Protection.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International (ASTM):
          1.ASTM D256 - Test Method for Determining the Pendulum Impact Resistance of Notched Specimens of Plastics.
          2.ASTM D635 - Test Method for Rate of Burning and/or Extent and Time of Burning of Self-Supported Plastics in a Horizontal Position.
          3.ASTM D638 - Test Method for Tensile Properties of Plastics.
          4.ASTM D648 - Test Method for Deflection Temperature of Plastics Under Flexural Load.
          5.ASTM D696 - Test Method for Coefficient of ylLinear Expansion of Plastics.
          6.ASTM D790 - Standard Test Methods for Flexural Properties of Unreinforced and Reinforced Plastics and Electrical Insulating Materials.
          7.ASTM D1929 - Test Method for Ignition Properties of Plastics.
          8.ASTM D2843 - Test Method for Density of Smoke from the Burning or Decomposition of Plastics.
          9.ASTM D3679 - Specification for Rigid Poly Vinyl Chloride (PVC) Siding.
          10.ASTM D4226 - Test Methods for Impact Resistance of Rigid Poly Vinyl Chloride (PVC) Building Products.
          11.ASTM D5206 - Standard Test Method for Windload Resistance of Rigid Plastic Siding.
          12.ASTM D5420 - Standard Test Method for Impact Resistance of Flat, Rigid Plastic Specimen by Means of a Striker Impacted by a Falling Weight (Gardner Impact).
          13.ASTM E84 - Test Method for Surface Burning Characteristics of Building Materials.
          14.ASTM E662 - Standard Test Method for Specific Optical Density of Smoke Generated by Solid Materials.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if samples are not required.
 
          B.Samples: Siding/soffit design, size, and color for approval.
 
          C.Manufacturer's installation instructions.
 
          D.Certificate: Manufacturer's certification that siding/soffit as supplied meets or exceeds the conditions specified herein.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer: Maintain rigorous production quality control standards to ensure that vinyl siding and soffit will perform as expected for its intended use.
 
          B.Regulatory Requirements:
          ** NOTE TO SPECIFIER ** Delete requirements below that do not apply to the project. Add others as required.
          1.National Building Code - BOCA Research No. 93-42.
          2.Standard Building Code - SBCCI Compliance Report No. 9632.
          3.Uniform Building Code - ICBO Evaluation Report No. 3663.
          4.HUD-FHA Minimum Property Standards.
          5.Dade County Florida Acceptance No. 03-1105.05.
          6.Texas Department of Insurance Evaluation EC-3.
          7.Underwriters Laboratories Listing R14214.
          8.State of Florida Product Approval - FL15275-R3.
          9.NYC Department of Buildings, Materials and Equipment Acceptance (MEA).
          10.ICC - ESR-1258, ESR 1133.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Pack siding and soffits two squares per carton and clearly mark each carton with manufacturer's name, siding style, color, identifying lot number, and VSI Certification Stamp.
 
          C.Store vinyl siding, soffits, and accessories in clean, dry area, out of direct sunlight.
 
          D.Handle material to prevent damage. Do not allow cartons to crease.
          ** NOTE TO SPECIFIER ** Delete the following article if no warranties are required, or if work is covered under the terms of a general project warranty specified elsewhere. You may edit the article to obtain a warranty from the Contractor only, or to suit other project-specific criteria.
 
          1.7WARRANTY
 
          A.Upon completion, provide a written transferable, lifetime limited warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Alside, which is located at: 3773 State Rd.; Cuyahoga Falls, OH 44223; Toll Free Tel: 800-922-6009; Fax: 330-922-5387; Email: request info; Web: https://www.alside.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2MATERIALS
 
          A.Vinyl Siding and Soffits - General Requirements: Produced from polyvinyl chloride (PVC) compounds meeting ASTM D3679 requirements for compound class number 2.
          1.Vinyl Siding Institute Certified.
          2.Average Impact Strength: 3.86 ft. lbs./in. (26.61 kPa) of notch at 73.4 degrees F (23 degrees C), per ASTM D256.
          3.Average Impact Strength: 2.4 ft. lbs./in. (16.55 kPa) of notch at 32 degrees F (0 degrees C), per ASTM D256.
          4.Tensile Strength: 6,700 psi (46,195 kPa), per ASTM D638.
          5.Modulus of Elasticity: 410,000 psi (2,826,850 kPa), per ASTM D638.
          6.Deflection Temperature: 170 degrees F (77 degrees C), per ASTM D648.
          7.Fire Properties:
          a.Average Time of Burning: Less than 5 seconds, when tested in accordance with ASTM D635.
          b.Average Extent of Burning: Less than 5 mm, when tested in accordance with ASTM D635.
          c.Flame Spread Index: 20 (Class A), when tested in accordance with ASTM E84.
          d.Smoke Developed Index: Less than 450, when tested in accordance with ASTM E84.
          e.Ignition Temperature: When tested in accordance with ASTM D1929, no self-ignition and no flaming; no smoldering at less than 680 degrees F (360 degrees C).
          8.Typical Vinyl Siding Properties:
          a.Camber: Alside sidings and soffits meet all requirements for camber per ASTM D3679.
          b.Heat Shrinkage: Alside sidings and soffits meet all requirements for heat shrinkage per ASTM D3679.
          c.Impact Resistance: 60 in-lbf, per ASTM D4226, Procedure A, H.25.
          d.Weatherability: No surface or structural defects such as peeling, cracking, or chipping when tested per ASTM D3679.
          e.Coefficient of Linear Expansion: 3.05 by 10-5 in/in F, per ASTM D696.
          f.Gloss: Alside sidings and soffits meet all requirements.
          g.Surface Distortion: No distortion at 120 degrees F (40.5 degrees C), per ASTM D3679.
          9.Interlock: Post-form style lock with positive interlock; both ends of panels factory cut and notched for overlap.
          10.Nail Slots: Elongated 1-inch (25 mm) slots spaced approximately 1/4 inch (6 mm) apart in nailing hem to allow for expansion and contraction.
          11.Weep Holes: Small holes under the bottom butt of siding panels to prevent vapor build-up and allow accumulated moisture to escape.
 
          B.Polypropylene Siding Properties:
          1.Tensile Strength: 2900 psi at yield, per ASTM D638.
          2.Windload: 160 mph, per ASTM D5206.
          3.Flexural Modulus: 190,000 psi, per ASTM D790.
          4.Flexural Strength: 4,800 psi, per ASTM D790.
          5.Notched Izod Impact: 2.0 ft-lbs/in at 23 degrees C, per ASTM D256.
          6.Gardner Impact: 180 in-lbs at 23 degrees C, per ASTM D5420.
          7.Burn Rate: Horizontal Burn Classified 11.66 mm per minute, per ASTM D635.
          8.Optical Density of Smoke: 240.4, per ASTM E662.
 
          2.3SIDING
 
          A.Vinyl Siding: Charter Oak Double 4-1/2 inch (114 mm) XL Grain clapboard.
          1.4-1/2 inch (114 mm) clapboard profile.
          2.Each 9 inch (229 mm) wide horizontal siding panel nominally configured as two 4-1/2 inch (114 mm) panels in the clapboard style with 3/4 inch (19 mm) butt height.
          3.Tri Beam panel reinforcement system with double thick rolled over nail hem.
          4.Length: 16 feet 8 inch (5.08 m).
          5.Width: 9 inches (229 mm).
          6.Thickness: 0.046 inch (1.17 mm).
          7.Texture: Oak grain.
          8.Finish: Low-gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          9.Color: As selected by Architect from manufacturer's standards.
          10.Color: Adobe Cream 17.
          11.Color: Ageless Slate Z5.
          12.Color: Antique Parchment V7.
          13.Color: Canyon Drift 53.
          14.Color: Cape Cod Gray V3.
          15.Color: Cast Iron CI.
          16.Color: Charcoal Smoke 1Q.
          17.Color: Coastal Sage 28.
          18.Color: Deep Espresso DE.
          19.Color: Deep Moss M1.
          20.Color: Fired Brick Z7.
          21.Color: Flagship Brown Z6.
          22.Color: Glacier White V1.
          23.Color: Harbor Blue 4I.
          24.Color: Juniper Ridge J1.
          25.Color: Laguna Blue LU.
          26.Color: Maple 91.
          27.Color: Midnight Blue Q7.
          28.Color: Monterey Sand V5.
          29.Color: Mountain Fern MF.
          30.Color: Mystic Blue 3E.
          31.Color: Natural Linen 55.
          32.Color: Platinum Gray X2.
          33.Color: Riviera Dusk 6F.
          34.Color: Rustic Timber Z8.
          35.Color: Sterling Gray Z4.
          36.Color: Storm G2.
          37.Color: Tuscan Clay 3C.
          38.Color: Vintage Wicker 3A.
 
          B.Vinyl Siding: Charter Oak Double 4-1/2 inch (114 mm) XL Grain Dutch Lap.
          1.4-1/2 inch (114 mm) dutch lap profile.
          2.Each 9 inch (229 mm) wide horizontal siding panel nominally configured as two 4-1/2 inch (114 mm) panels in the dutch lap style with 3/4 inch (19 mm) butt height.
          3.Tri Beam panel reinforcement system with double thick rolled over nail hem.
          4.Length: 16 feet 8 inch (5.08 m).
          5.Width: 9 inches (229 mm).
          6.Thickness: 0.046 inch (1.17 mm).
          7.Texture: Oak grain.
          8.Finish: Low-gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          9.Color: As selected by Architect from manufacturer's standards.
          10.Color: Adobe Cream 17.
          11.Color: Ageless Slate Z5.
          12.Color: Antique Parchment V7.
          13.Color: Canyon Drift 53.
          14.Color: Cape Cod Gray V3.
          15.Color: Cast Iron CI.
          16.Color: Charcoal Smoke 1Q.
          17.Color: Coastal Sage 28.
          18.Color: Deep Espresso DE.
          19.Color: Deep Moss M1.
          20.Color: Fired Brick Z7.
          21.Color: Flagship Brown Z6.
          22.Color: Glacier White V1.
          23.Color: Harbor Blue 4I.
          24.Color: Juniper Ridge J1.
          25.Color: Laguna Blue LU.
          26.Color: Maple 91.
          27.Color: Midnight Blue Q7.
          28.Color: Monterey Sand V5.
          29.Color: Mountain Fern MF.
          30.Color: Mystic Blue 3E.
          31.Color: Natural Linen 55.
          32.Color: Platinum Gray X2.
          33.Color: Riviera Dusk 6F.
          34.Color: Rustic Timber Z8.
          35.Color: Sterling Gray Z4.
          36.Color: Storm G2.
          37.Color: Tuscan Clay 3C.
          38.Color: Vintage Wicker 3A.
 
          C.Vinyl Siding: Charter Oak XL Matte Double 4-1/2 inch (114 mm) clapboard.
          1.4-1/2 inch (114 mm) clapboard profile.
          2.Each 9 inch (229 mm) wide horizontal siding panel nominally configured as two 4-1/2 inch (114 mm) panels in the clapboard style with 3/4 inch (19 mm) butt height.
          3.Tri Beam panel reinforcement system with double thick rolled over nail hem.
          4.Length: 16 feet 8 inches (5.08 m).
          5.Width: 9 inches (229 mm).
          6.Thickness: 0.046 inch (1.17 mm).
          7.Texture: Smooth.
          8.Finish: Low-gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          9.Color: As selected by Architect from manufacturer's standards.
          10.Color: Antique Parchment V7.
          11.Color: Cape Cod Gray V3.
          12.Color: Coastal Sage 28.
          13.Color: Glacier White V1.
          14.Color: Juniper Ridge J1.
          15.Color: Maple 91.
          16.Color: Monterey Sand V5.
          17.Color: Mystic Blue 3E.
          18.Color: Natural Linen 55.
          19.Color: Platinum Gray X2.
          20.Color: Sterling Gray Z4.
          21.Color: Storm G2.
          22.Color: Tuscan Clay 3C.
          23.Color: Vintage Wicker 3A.
 
          D.Vinyl Siding: Charter Oak Double 4-1/2 inch (114 mm) clapboard.
          1.4-1/2 inch (114 mm) dutch lap profile.
          2.Each 9 inch (229 mm) wide horizontal siding panel nominally configured as two 4-1/2 inch (114 mm) panels in the clapboard style with 3/4 inch (19 mm) butt height.
          3.Tri Beam panel reinforcement system with double thick rolled over nail hem.
          4.Length: 12 feet 1 inches (3.683 m).
          5.Width: 9 inches (229 mm).
          6.Thickness: 0.046 inch (1.17 mm).
          7.Texture: Oak grain.
          8.Finish: Low-gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          9.Color: As selected by Architect from manufacturer's standards.
          10.Color: Adobe Cream 17.
          11.Color: Ageless Slate Z5.
          12.Color: Antique Parchment V7.
          13.Color: Canyon Drift 53.
          14.Color: Cape Cod Gray V3.
          15.Color: Cast Iron CI.
          16.Color: Charcoal Smoke 1Q.
          17.Color: Coastal Sage 28.
          18.Color: Deep Espresso DE.
          19.Color: Deep Moss M1.
          20.Color: Fired Brick Z7.
          21.Color: Flagship Brown Z6.
          22.Color: Glacier White V1.
          23.Color: Harbor Blue 4I.
          24.Color: Juniper Ridge J1.
          25.Color: Laguna Blue LU.
          26.Color: Maple 91.
          27.Color: Midnight Blue Q7.
          28.Color: Monterey Sand V5.
          29.Color: Mountain Fern MF.
          30.Color: Mystic Blue 3E.
          31.Color: Natural Linen 55.
          32.Color: Platinum Gray X2.
          33.Color: Riviera Dusk 6F.
          34.Color: Rustic Timber Z8.
          35.Color: Sterling Gray Z4.
          36.Color: Storm G2.
          37.Color: Tuscan Clay 3C.
          38.Color: Vintage Wicker 3A.
 
          E.Vinyl Siding: Charter Oak Double 4-1/2 inch (114 mm) dutch lap.
          1.4-1/2 inch (114 mm) dutch lap profile.
          2.Each 9 inch (229 mm) wide horizontal siding panel nominally configured as two 4-1/2 inch (114 mm) panels in the dutch lap style with 3/4 inch (19 mm) butt height.
          3.Tri Beam panel reinforcement system with double thick rolled over nail hem.
          4.Length: 12 feet 1 inches (3.683 m).
          5.Width: 9 inches (229 mm).
          6.Thickness: 0.046 inch (1.17 mm).
          7.Texture: Oak grain.
          8.Finish: Low-gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          9.Color: As selected by Architect from manufacturer's standards.
          10.Color: Adobe Cream 17.
          11.Color: Ageless Slate Z5.
          12.Color: Antique Parchment V7.
          13.Color: Canyon Drift 53.
          14.Color: Cape Cod Gray V3.
          15.Color: Cast Iron CI.
          16.Color: Charcoal Smoke 1Q.
          17.Color: Coastal Sage 28.
          18.Color: Deep Espresso DE.
          19.Color: Deep Moss M1.
          20.Color: Fired Brick Z7.
          21.Color: Flagship Brown Z6.
          22.Color: Glacier White V1.
          23.Color: Harbor Blue 4I.
          24.Color: Juniper Ridge J1.
          25.Color: Laguna Blue LU.
          26.Color: Maple 91.
          27.Color: Midnight Blue Q7.
          28.Color: Monterey Sand V5.
          29.Color: Mountain Fern MF.
          30.Color: Mystic Blue 3E.
          31.Color: Natural Linen 55.
          32.Color: Platinum Gray X2.
          33.Color: Riviera Dusk 6F.
          34.Color: Rustic Timber Z8.
          35.Color: Sterling Gray Z4.
          36.Color: Storm G2.
          37.Color: Tuscan Clay 3C.
          38.Color: Vintage Wicker 3A.
 
          F.Vinyl Siding: Prodigy Insulated Siding. Double 6 inch (152 mm) clapboard.
          1.6 inch (152 mm) clapboard profile.
          2.Each 12 inch (305 mm) wide horizontal siding panel nominally configured as two 6 inch (152 mm) panels in clapboard style with 3/4 inch 19 mm) butt height.
          3.Stack lock system with double thick rolled over nail hem and 1-1/2 inch (38 mm) thick friction fit EPS foam.
          4.Length: 16 feet 8 inches (5.08 m).
          5.Width: 12 inches (305 mm).
          6.Thickness: 0.046 inch (1.17 mm).
          7.Texture: Subtle cedar grain.
          8.Finish: Low gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          9.Color: As selected by Architect from manufacturer's standards.
          10.Color: Adobe Cream 17.
          11.Color: Ageless Slate Z5.
          12.Color: Antique Parchment V7.
          13.Color: Canyon Drift 53.
          14.Color: Cape Cod Gray V3.
          15.Color: Charcoal Smoke 1Q.
          16.Color: Coastal Sage 28.
          17.Color: Deep Moss M1.
          18.Color: Glacier White V1.
          19.Color: Harbor Blue 4I.
          20.Color: Juniper Ridge J1.
          21.Color: Maple 91.
          22.Color: Midnight Blue Q7.
          23.Color: Monterey Sand V5.
          24.Color: Mountain Fern MF.
          25.Color: Mystic Blue 3E.
          26.Color: Natural Linen 55.
          27.Color: Platinum Gray X2.
          28.Color: Sterling Gray Z4.
          29.Color: Storm G2.
          30.Color: Tuscan Clay 3C.
          31.Color: Vintage Wicker 3A.
 
          G.Vinyl Siding: Prodigy Insulated Double 5 inch (152 mm) dutch lap.
          1.5 inch (127 mm) clapboard profile
          2.Each 10 inch (254 mm) wide horizontal siding panel nominally configured as two 5 inch (127 mm) panels in dutch lap style with 3/4 inch 19 mm) butt height.
          3.Stack lock system with double thick rolled over nail hem and 1-1/2 inch (38 mm) thick friction fit EPS foam.
          4.Length: 16 feet 8 inches (5.08 m).
          5.Width: 10 inches (254 mm).
          6.Thickness: 0.046 inch (1.17 mm).
          7.Texture: Subtle cedar grain
          8.Finish: Low gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          9.Color: As selected by Architect from manufacturer's standards.
          10.Color: Adobe Cream 17.
          11.Color: Ageless Slate Z5.
          12.Color: Antique Parchment V7.
          13.Color: Canyon Drift 53.
          14.Color: Cape Cod Gray V3.
          15.Color: Charcoal Smoke 1Q.
          16.Color: Coastal Sage 28.
          17.Color: Deep Moss M1.
          18.Color: Glacier White V1.
          19.Color: Harbor Blue 4I.
          20.Color: Juniper Ridge J1.
          21.Color: Maple 91.
          22.Color: Midnight Blue Q7.
          23.Color: Monterey Sand V5.
          24.Color: Mountain Fern MF.
          25.Color: Mystic Blue 3E.
          26.Color: Natural Linen 55.
          27.Color: Platinum Gray X2.
          28.Color: Sterling Gray Z4.
          29.Color: Storm G2.
          30.Color: Tuscan Clay 3C.
          31.Color: Vintage Wicker 3A.
 
          H.Vinyl Siding: Board and Batten 7 inch (178 mm) vertical siding.
          1.Length: 10 feet (3.048 m).
          2.Width: 7 inches (178 mm); configured as 5-1/2 inch (140 mm) board width and 1-1/2 inch (38 mm) batten width, 1/2 inch (13 mm) height
          3.Thickness: 0.048 inch (1.22 mm).
          4.Texture: Light rough sawn.
          5.Finish: Low-gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          6.Color: As selected by Architect from manufacturer's standards.
          7.Color: Ageless Slate Z5.
          8.Color: Antique Parchment V7.
          9.Color: Canyon Drift 53.
          10.Color: Cape Cod Gray V3.
          11.Color: Cast Iron CI.
          12.Color: Charcoal Smoke 1Q.
          13.Color: Coastal Sage 28.
          14.Color: Deep Espresso DE.
          15.Color: Deep Moss M1.
          16.Color: Fired Brick Z7.
          17.Color: Flagship Brown Z6.
          18.Color: Glacier White V1.
          19.Color: Harbor Blue 4I.
          20.Color: Juniper Ridge J1.
          21.Color: Laguna Blue LU.
          22.Color: Maple 91.
          23.Color: Midnight Blue Q7.
          24.Color: Monterey Sand V5.
          25.Color: Mountain Fern MF.
          26.Color: Mystic Blue 3E.
          27.Color: Natural Linen 55.
          28.Color: Platinum Gray X2.
          29.Color: Riviera Dusk 6F.
          30.Color: Rustic Timber Z8.
          31.Color: Sterling Gray Z4.
          32.Color: Storm G2.
          33.Color: Tuscan Clay 3C.
          34.Color: Vintage Wicker 3A.
 
          I.Vinyl Siding: Williamsport Colonial 6-1/2 inch (165 mm) Beaded Brand.
          1.6-1/2 inch (165 mm) beaded profile.
          2.Each 6-1/2-inch (165 mm) wide horizontal siding panel nominally configured as one panel in the beaded style with 3/4 inch (19 mm) butt height.
          3.Length: 12 feet 4 inches (3.759 m).
          4.Width: 6-1/2 inches (165 mm).
          5.Thickness: 0.044 inch (1.12 mm).
          6.Texture: Subtle woodgrain.
          7.Finish: Low-gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          8.Color: As selected by Architect from manufacturer's standards.
          9.Color: Adobe Cream 17.
          10.Color: Antique Parchment V7.
          11.Color: Canyon Clay D3.
          12.Color: Cape Cod Gray V3.
          13.Color: Coastal Sage 28.
          14.Color: Flagship Brown Z6.
          15.Color: Glacier White V1.
          16.Color: Harbor Blue 4I
          17.Color: Juniper Ridge J1.
          18.Color: Maple 91.
          19.Color: Monterey Sand V5.
          20.Color: Mountain Fern MF.
          21.Color: Mystic Blue 3E.
          22.Color: Natural Linen 55.
          23.Color: Platinum Gray X2.
          24.Color: Sterling Gray Z4.
          25.Color: Storm G2.
          26.Color: Tuscan Clay 3C.
          27.Color: Vintage Wicker 3A.
 
          J.Vinyl Siding: Odyssey Plus Double 5 inch (127 mm) clapboard.
          1.5 inch (127 mm) clapboard profile.
          2.Each 10-inch (254 mm) wide horizontal siding panel nominally configured as two 5 inch (127 mm) panels in the clapboard style with 5/8 inch (16 mm) butt height.
          3.Staggered double nail slots with double thick rolled over nail hem.
          4.Length: 12 feet (3.657 m).
          5.Width: 10 inch (254 mm).
          6.Thickness: 0.044 inch (1.12 mm).
          7.Texture: Subtle woodgrain.
          8.Finish: Low gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          9.Color: As selected by Architect from manufacturer's standards.
          10.Color: Adobe Cream 17.
          11.Color: Ageless Slate Z5.
          12.Color: Antique Parchment V7.
          13.Color: Canyon Drift 53.
          14.Color: Cape Cod Gray V3.
          15.Color: Charcoal Smoke 1Q.
          16.Color: Coastal Sage 28.
          17.Color: Deep Moss M1.
          18.Color: Glacier White V1.
          19.Color: Harbor Blue 4I.
          20.Color: Juniper Ridge J1.
          21.Color: Maple 91.
          22.Color: Midnight Blue Q7.
          23.Color: Monterey Sand V5.
          24.Color: Mountain Fern MF.
          25.Color: Mystic Blue 3E.
          26.Color: Natural Linen 55.
          27.Color: Platinum Gray X2.
          28.Color: Sterling Gray Z4.
          29.Color: Storm G2.
          30.Color: Tuscan Clay 3C.
          31.Color: Vintage Wicker 3A.
 
          K.Vinyl Siding: Odyssey Plus double 5 inch (127 mm) dutch lap.
          1.5 inch (127 mm) dutch lap profile.
          2.Each 10-inch (254 mm) wide horizontal siding panel nominally configured as two 5 inch (127 mm) panels in the dutch lap style with 5/8 inch (16 mm) butt height.
          3.Staggered double nail slots with double thick rolled over nail hem.
          4.Length: 12 feet (3.657 m).
          5.Width: 10 inch (254 mm).
          6.Thickness: 0.044 inch (1.12 mm).
          7.Texture: Subtle woodgrain.
          8.Finish: Low gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          9.Color: As selected by Architect from manufacturer's standards.
          10.Color: Adobe Cream 17.
          11.Color: Ageless Slate Z5.
          12.Color: Antique Parchment V7.
          13.Color: Canyon Drift 53.
          14.Color: Cape Cod Gray V3.
          15.Color: Charcoal Smoke 1Q.
          16.Color: Coastal Sage 28.
          17.Color: Deep Moss M1.
          18.Color: Glacier White V1.
          19.Color: Harbor Blue 4I.
          20.Color: Juniper Ridge J1.
          21.Color: Maple 91.
          22.Color: Midnight Blue Q7.
          23.Color: Monterey Sand V5.
          24.Color: Mountain Fern MF.
          25.Color: Mystic Blue 3E.
          26.Color: Natural Linen 55.
          27.Color: Platinum Gray X2.
          28.Color: Sterling Gray Z4.
          29.Color: Storm G2.
          30.Color: Tuscan Clay 3C.
          31.Color: Vintage Wicker 3A.
 
          L.Vinyl Siding: Odyssey Plus double 4 inch (102 mm) clapboard.
          1.4 inch (102 mm) clapboard profile.
          2.Each 8-inch (204 mm) wide horizontal siding panel nominally configured as two 4 inch (102 mm) panels in the clapboard style. 1/2 inch (13 mm) field butt height.
          3.Staggered double nail slots with double thick rolled over nail hem.
          4.Length: 12 feet 6 inch (3.81 m).
          5.Width: 8 inches (203 mm).
          6.Thickness: 0.044 inch (1.12 mm).
          7.Texture: Subtle woodgrain.
          8.Finish: Low gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          9.Color: As selected by Architect from manufacturer's standards.
          10.Color: Adobe Cream 17.
          11.Color: Ageless Slate Z5.
          12.Color: Antique Parchment V7.
          13.Color: Canyon Drift 53.
          14.Color: Cape Cod Gray V3.
          15.Color: Charcoal Smoke 1Q.
          16.Color: Coastal Sage 28.
          17.Color: Deep Moss M1.
          18.Color: Glacier White V1.
          19.Color: Harbor Blue 4I.
          20.Color: Juniper Ridge J1.
          21.Color: Maple 91.
          22.Color: Midnight Blue Q7.
          23.Color: Monterey Sand V5.
          24.Color: Mountain Fern MF.
          25.Color: Mystic Blue 3E.
          26.Color: Natural Linen 55.
          27.Color: Platinum Gray X2.
          28.Color: Sterling Gray Z4.
          29.Color: Storm G2.
          30.Color: Tuscan Clay 3C.
          31.Color: Vintage Wicker 3A.
 
          M.Vinyl Siding: Odyssey Plus Double 4 inch (102 mm) dutch lap.
          1.4 inch (102 mm) dutch lap profile.
          2.Each 8 inch (203 mm) wide horizontal siding panel nominally configured as two 4 inch (102 mm) panels in the dutch lap style. 1/2 inch (13 mm) field butt height.
          3.Staggered double nail slots with double thick rolled over nail hem.
          4.Length: 12 feet 6 inch (3.81 m).
          5.Width: 8 inches (203 mm).
          6.Thickness: 0.044 inch (1.12 mm).
          7.Texture: Subtle woodgrain.
          8.Finish: Low gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          9.Color: As selected by Architect from manufacturer's standards.
          10.Color: Adobe Cream 17.
          11.Color: Ageless Slate Z5.
          12.Color: Antique Parchment V7.
          13.Color: Canyon Drift 53.
          14.Color: Cape Cod Gray V3.
          15.Color: Charcoal Smoke 1Q.
          16.Color: Coastal Sage 28.
          17.Color: Deep Moss M1.
          18.Color: Flagship Brown Z6.
          19.Color: Fired Brick Z7.
          20.Color: Glacier White V1.
          21.Color: Harbor Blue 4I.
          22.Color: Juniper Ridge J1.
          23.Color: Maple 91.
          24.Color: Midnight Blue Q7.
          25.Color: Monterey Sand V5.
          26.Color: Mountain Fern MF.
          27.Color: Mystic Blue 3E.
          28.Color: Natural Linen 55.
          29.Color: Platinum Gray X2.
          30.Color: Sterling Gray Z4.
          31.Color: Storm G2.
          32.Color: Tuscan Clay 3C.
          33.Color: Vintage Wicker 3A.
 
          N.Vinyl Siding: Coventry by Alside double 4 inch (102 mm) clapboard.
          1.4 inch (102 mm) profile.
          2.Each 8 inch (203 mm) wide horizontal siding panel nominally configured as two 4 inch (102 mm) panels in the dutch lap style. 1/2 inch (13 mm) field butt height.
          3.Staggered double nail slot with double thick rolled edge nail hem.
          4.Length: 12 feet 6 inches (3.81 m).
          5.Width: 8 inches (203 mm).
          6.Thickness: 0.042 inch (1.07 mm).
          7.Texture: Natural cedar grain.
          8.Finish: Low gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          9.Color: As selected by Architect from manufacturer's standards.
          10.Color: Adobe Cream 17.
          11.Color: Ageless Slate Z5.
          12.Color: Antique Parchment V7.
          13.Color: Canyon Drift 53.
          14.Color: Cape Cod Gray V3.
          15.Color: Charcoal Smoke 1Q.
          16.Color: Coastal Sage 28.
          17.Color: Glacier White V1.
          18.Color: Harbor Blue 4I.
          19.Color: Juniper Ridge J1.
          20.Color: Maple 91.
          21.Color: Monterey Sand V5.
          22.Color: Mountain Fern MF.
          23.Color: Mystic Blue 3E.
          24.Color: Natural Linen 55.
          25.Color: Platinum Gray X2.
          26.Color: Sterling Gray Z4.
          27.Color: Storm G2.
          28.Color: Tuscan Clay 3C.
          29.Color: Vintage Wicker 3A.
 
          O.Vinyl Siding: Coventry by Alside double 5 inch (127 mm) clapboard.
          1.5 inch (127 mm) profile.
          2.Each 10 inch (254 mm) wide horizontal siding panel nominally configured as two 5 inch (127 mm) panels in the clapboard style. 1/2 inch (13 mm) field butt height.
          3.Length: 12 feet (3.658 m).
          4.Width: 10 inches (254 mm).
          5.Thickness: 0.042 inch (1.07 mm).
          6.Texture: Natural cedar grain.
          7.Finish: Low gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          8.Color: As selected by Architect from manufacturer's standards.
          9.Color: Adobe Cream 17.
          10.Color: Ageless Slate Z5.
          11.Color: Antique Parchment V7.
          12.Color: Canyon Clay D3
          13.Color: Canyon Drift 53.
          14.Color: Cape Cod Gray V3.
          15.Color: Charcoal Smoke 1Q.
          16.Color: Coastal Sage 28.
          17.Color: Glacier White V1.
          18.Color: Harbor Blue 4I.
          19.Color: Juniper Ridge J1.
          20.Color: Maple 91.
          21.Color: Monterey Sand V5.
          22.Color: Mountain Fern MF.
          23.Color: Mystic Blue 3E.
          24.Color: Natural Linen 55.
          25.Color: Platinum Gray X2.
          26.Color: Sterling Gray Z4.
          27.Color: Storm G2.
          28.Color: Tuscan Clay 3C.
          29.Color: Vintage Wicker 3A.
 
          P.Vinyl Siding: Coventry by Alside double 4 inch (102 mm) dutch lap.
          1.4 inch (102 mm) dutch lap profile.
          2.Each 8 inch (203 mm) wide horizontal siding panel nominally configured as two 4 inch (102 mm) panels in the dutch lap style. 1/2 inch (13 mm) field butt height.
          3.Staggered double nail slot with double thick rolled edge nail hem.
          4.Length: 12 feet 6 inches (3.81 m).
          5.Width: 8 inches (203 mm) .
          6.Thickness: 0.042 inch (1.07 mm).
          7.Texture: Natural cedar grain.
          8.Finish: Low gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          9.Color: As selected by Architect from manufacturer's standards.
          10.Color: Adobe Cream 17.
          11.Color: Ageless Slate Z5.
          12.Color: Antique Parchment V7.
          13.Color: Canyon Clay D3
          14.Color: Canyon Drift 53.
          15.Color: Cape Cod Gray V3.
          16.Color: Charcoal Smoke 1Q.
          17.Color: Coastal Sage 28.
          18.Color: Glacier White V1.
          19.Color: Harbor Blue 4I.
          20.Color: Juniper Ridge J1.
          21.Color: Maple 91.
          22.Color: Monterey Sand V5.
          23.Color: Mountain Fern MF.
          24.Color: Mystic Blue 3E.
          25.Color: Natural Linen 55.
          26.Color: Platinum Gray X2.
          27.Color: Sterling Gray Z4.
          28.Color: Storm G2.
          29.Color: Tuscan Clay 3C.
          30.Color: Vintage Wicker 3A.
 
          Q.Vinyl Siding: Coventry by Alside double 5 inch (127 mm) dutch lap.
          1.5 inch (127 mm) dutch lap profile.
          2.Each 10 inch (254 mm) wide horizontal siding panel nominally configured as two 5 inch (127 mm) panels in the dutch lap style.
          3.Length: 12 feet (3.658 m)
          4.Width 10 inches (254 mm).
          5.Thickness: 0.042 inch (1.07 mm).
          6.Texture: Natural cedar grain.
          7.Finish: Low gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          8.Color: As selected by Architect from manufacturer's standards.
          9.Color: Adobe Cream 17.
          10.Color: Ageless Slate Z5.
          11.Color: Antique Parchment V7.
          12.Color: Canyon Clay D3
          13.Color: Canyon Drift 53.
          14.Color: Cape Cod Gray V3.
          15.Color: Charcoal Smoke 1Q.
          16.Color: Coastal Sage 28.
          17.Color: Glacier White V1.
          18.Color: Harbor Blue 4I.
          19.Color: Juniper Ridge J1.
          20.Color: Maple 91.
          21.Color: Monterey Sand V5.
          22.Color: Mountain Fern MF.
          23.Color: Mystic Blue 3E.
          24.Color: Natural Linen 55.
          25.Color: Platinum Gray X2.
          26.Color: Sterling Gray Z4.
          27.Color: Storm G2.
          28.Color: Tuscan Clay 3C.
          29.Color: Vintage Wicker 3A.
 
          R.Vinyl Siding: Conquest double 4-1/2 inch (114 mm) clapboard.
          1.4-1/2 inch (114 mm) clapboard profile.
          2.Each 9 inch (229 mm) wide horizontal siding panel nominally configured as two 4-1/2 inch (114 mm) panels in the clapboard style with 3/4 inch (19 mm) butt height.
          3.Additional center panel locking configuration with double thick rolled edge nail hem.
          4.Length: 12 feet 1 inch (3.683 m).
          5.Width: 9 inches (229 mm).
          6.Thickness: 0.040 inch (1.02 mm).
          7.Texture: Subtle cedar grain.
          8.Finish: Low gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          9.Color: As selected by Architect from manufacturer's standards.
          10.Color: Adobe Cream 17.
          11.Color: Antique Parchment V7.
          12.Color: Canyon Clay D3
          13.Color: Cape Cod Gray V3.
          14.Color: Coastal Sage 28.
          15.Color: Glacier White V1.
          16.Color: Harbor Blue 4I.
          17.Color: Juniper Ridge J1.
          18.Color: Maple 91.
          19.Color: Monterey Sand V5.
          20.Color: Mystic Blue 3E.
          21.Color: Natural Linen 55.
          22.Color: Platinum Gray X2.
          23.Color: Sterling Gray Z4.
          24.Color: Storm G2.
          25.Color: Tuscan Clay 3C.
          26.Color: Vintage Wicker 3A.
 
          S.Vinyl Siding: Conquest double 4-1/2 inch (114 mm) dutch lap.
          1.4-1/2 inch (114 mm) dutch lap profile.
          2.Each 9 inch (229 mm) wide horizontal siding panel nominally configured as two 4-1/2 inch (114 mm) panels in the dutch lap style with 1/2 inch (13 mm) butt height.
          3.Additional center panel locking configuration with double thick rolled edge nail hem.
          4.Length: 12 feet 1 inch (3.683 m).
          5.Width: 9 inches (229 mm).
          6.Thickness: 0.040 inch (1.02 mm).
          7.Texture: Subtle cedar grain.
          8.Finish: Low gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          9.Color: As selected by Architect from manufacturer's standards.
          10.Color: Adobe Cream 17.
          11.Color: Antique Parchment V7.
          12.Color: Canyon Clay D3
          13.Color: Cape Cod Gray V3.
          14.Color: Coastal Sage 28.
          15.Color: Glacier White V1.
          16.Color: Juniper Ridge J1.
          17.Color: Maple 91.
          18.Color: Monterey Sand V5.
          19.Color: Mystic Blue 3E.
          20.Color: Natural Linen 55.
          21.Color: Platinum Gray X2.
          22.Color: Sterling Gray Z4.
          23.Color: Storm G2.
          24.Color: Tuscan Clay 3C.
          25.Color: Vintage Wicker 3A.
 
          T.Vinyl Siding: Architectural 7 inch (178 mm) Shake.
          1.Length: 60-3/4 inches (1543 mm).
          2.Width: 7 inches (178 mm) exposure.
          3.Double rolled over nail hem. 3/4 inch (19 mm) nominal field butt height.
          4.Texture: Deep cedar grain.
          5.Finish: Low gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          6.Color: As selected by Architect from manufacturer's standards.
          7.Color: Adobe Cream 17.
          8.Color: Ageless Slate Z5.
          9.Color: Antique Parchment V7.
          10.Color: Canyon Clay D3.
          11.Color: Canyon Drift 53.
          12.Color: Cape Cod Gray V3.
          13.Color: Cast Iron CI.
          14.Color: Charcoal Smoke 1Q.
          15.Color: Coastal Sage 28.
          16.Color: Deep Espresso DE.
          17.Color: Deep Moss M1.
          18.Color: Fired Brick Z7.
          19.Color: Flagship Brown Z6.
          20.Color: Glacier White V1.
          21.Color: Harbor Blue 4I.
          22.Color: Juniper Ridge J1.
          23.Color: Laguna Blue LU.
          24.Color: Maple 91.
          25.Color: Midnight Blue Q7.
          26.Color: Monterey Sand V5.
          27.Color: Mountain Fern MF.
          28.Color: Mystic Blue 3E.
          29.Color: Natural Linen 55.
          30.Color: Platinum Gray X2.
          31.Color: Riviera Dusk 6F.
          32.Color: Rustic Timber Z8.
          33.Color: Sterling Gray Z4.
          34.Color: Storm G2.
          35.Color: Tuscan Clay 3C.
          36.Color: Vintage Wicker 3A.
          37.Weathered Color: Auburn A9.
          38.Weathered Color: Barley BR.
          39.Weathered Color: Brownstone B9.
          40.Weathered Color: Misty Gray 09.
          41.Weathered Color: Sand Castle CA.
 
          U.Vinyl Siding: Architectural 7 inch (178 mm) Shakes Outside Corner Post.
          1.Length: 56 inches (1422 mm). Double rolled over nail hem.
          2.Texture: Deep cedar grain.
          3.Finish: Low gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          4.Color: As selected by Architect from manufacturer's standards.
          5.Color: Adobe Cream 17.
          6.Color: Ageless Slate Z5.
          7.Color: Antique Parchment V7.
          8.Color: Canyon Clay D3.
          9.Color: Canyon Drift 53.
          10.Color: Cape Cod Gray V3.
          11.Color: Cast Iron CI.
          12.Color: Charcoal Smoke 1Q.
          13.Color: Coastal Sage 28.
          14.Color: Deep Espresso DE.
          15.Color: Deep Moss M1.
          16.Color: Fired Brick Z7.
          17.Color: Flagship Brown Z6.
          18.Color: Glacier White V1.
          19.Color: Harbor Blue 4I.
          20.Color: Juniper Ridge J1.
          21.Color: Laguna Blue LU.
          22.Color: Maple 91.
          23.Color: Midnight Blue Q7.
          24.Color: Monterey Sand V5.
          25.Color: Mountain Fern MF.
          26.Color: Mystic Blue 3E.
          27.Color: Natural Linen 55.
          28.Color: Platinum Gray X2.
          29.Color: Riviera Dusk 6F.
          30.Color: Rustic Timber Z8.
          31.Color: Sterling Gray Z4.
          32.Color: Storm G2.
          33.Color: Tuscan Clay 3C.
          34.Color: Vintage Wicker 3A.
          35.Weathered Color: Auburn A9.
          36.Weathered Color: Barley BR.
          37.Weathered Color: Brownstone B9.
          38.Weathered Color: Misty Gray 09.
          39.Weathered Color: Sand Castle CA.
 
          V.Vinyl Siding: Architectural Classics 10 inches (254 mm) Staggered Shake.
          1.Length: 62-1/2 inches (1587 mm). Double thick rolled over nail hem.
          2.Width: 10 inches (254 mm).
          3.Field Butt Height: 1 inch (25 mm).
          4.Texture: Deep cedar grain.
          5.Finish: Low gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          6.Color: As selected by Architect from manufacturer's standards.
          7.Color: Adobe Cream 17.
          8.Color: Antique Parchment V7.
          9.Color: Canyon Clay D3.
          10.Color: Canyon Drift 53.
          11.Color: Cape Cod Gray V3.
          12.Color: Cast Iron CI.
          13.Color: Charcoal Smoke 1Q.
          14.Color: Coastal Sage 28.
          15.Color: Deep Espresso DE.
          16.Color: Deep Moss M1.
          17.Color: Fired Brick Z7.
          18.Color: Flagship Brown Z6.
          19.Color: Glacier White V1.
          20.Color: Harbor Blue 4I.
          21.Color: Juniper Ridge J1.
          22.Color: Laguna Blue LU.
          23.Color: Maple 91.
          24.Color: Midnight Blue Q7.
          25.Color: Monterey Sand V5.
          26.Color: Mountain Fern MF.
          27.Color: Mystic Blue 3E.
          28.Color: Natural Linen 55.
          29.Color: Platinum Gray X2.
          30.Color: Riviera Dusk 6F.
          31.Color: Rustic Timber Z8.
          32.Color: Sterling Gray Z4.
          33.Color: Storm G2.
          34.Color: Tuscan Clay 3C.
          35.Color: Vintage Wicker 3A.
          36.Weathered Color: Auburn A9.
          37.Weathered Color: Barley BR.
          38.Weathered Color: Brownstone B9.
          39.Weathered Color: Misty Gray 09.
          40.Weathered Color: Sand Castle CA.
 
          W.Vinyl Siding: Architectural 10 inches (254 mm) Staggered Shakes Outside Corner Post.
          1.Length: 60 inches (1524 mm). Double thick rolled over nail hem.
          2.Texture: Deep cedar grain.
          3.Finish: Low gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          4.Color: As selected by Architect from manufacturer's standards.
          5.Color: Adobe Cream 17.
          6.Color: Antique Parchment V7.
          7.Color: Canyon Clay D3.
          8.Color: Canyon Drift 53.
          9.Color: Cape Cod Gray V3.
          10.Color: Cast Iron CI.
          11.Color: Charcoal Smoke 1Q.
          12.Color: Coastal Sage 28.
          13.Color: Deep Espresso DE.
          14.Color: Deep Moss M1.
          15.Color: Fired Brick Z7.
          16.Color: Flagship Brown Z6.
          17.Color: Glacier White V1.
          18.Color: Harbor Blue 4I.
          19.Color: Juniper Ridge J1.
          20.Color: Laguna Blue LU.
          21.Color: Maple 91.
          22.Color: Midnight Blue Q7.
          23.Color: Monterey Sand V5.
          24.Color: Mountain Fern MF.
          25.Color: Mystic Blue 3E.
          26.Color: Natural Linen 55.
          27.Color: Platinum Gray X2.
          28.Color: Riviera Dusk 6F.
          29.Color: Rustic Timber Z8.
          30.Color: Sterling Gray Z4.
          31.Color: Storm G2.
          32.Color: Tuscan Clay 3C.
          33.Color: Vintage Wicker 3A.
          34.Weathered Color: Auburn A9.
          35.Weathered Color: Barley BR.
          36.Weathered Color: Brownstone B9.
          37.Weathered Color: Misty Gray 09.
          38.Weathered Color: Sand Castle CA.
 
          X.Vinyl Siding: Architectural Classics 7 inches (178 mm) Perfection Shingles.
          1.Length: 60-3/4 inches (1543 mm). Double thick rolled over nail hem.
          2.Width: 7 inches (178 mm).
          3.Texture: Milled cedar grain.
          4.Field Butt Height: 5/8 inch (16 mm).
          5.Finish: Low gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          6.Color: As selected by Architect from manufacturer's standards.
          7.Color: Adobe Cream 17.
          8.Color: Antique Parchment V7.
          9.Color: Canyon Clay D3.
          10.Color: Canyon Drift 53.
          11.Color: Cape Cod Gray V3.
          12.Color: Cast Iron CI.
          13.Color: Charcoal Smoke 1Q.
          14.Color: Coastal Sage 28.
          15.Color: Deep Espresso DE.
          16.Color: Deep Moss M1.
          17.Color: Fired Brick Z7.
          18.Color: Flagship Brown Z6.
          19.Color: Glacier White V1.
          20.Color: Harbor Blue 4I.
          21.Color: Juniper Ridge J1.
          22.Color: Laguna Blue LU.
          23.Color: Maple 91.
          24.Color: Midnight Blue Q7.
          25.Color: Monterey Sand V5.
          26.Color: Mountain Fern MF.
          27.Color: Mystic Blue 3E.
          28.Color: Natural Linen 55.
          29.Color: Platinum Gray X2.
          30.Color: Riviera Dusk 6F.
          31.Color: Rustic Timber Z8.
          32.Color: Sterling Gray Z4.
          33.Color: Storm G2.
          34.Color: Tuscan Clay 3C.
          35.Color: Vintage Wicker 3A.
          36.Weathered Color: Auburn A9.
          37.Weathered Color: Barley BR.
          38.Weathered Color: Brownstone B9.
          39.Weathered Color: Misty Gray 09.
          40.Weathered Color: Sand Castle CA.
 
          Y.Vinyl Siding: Architectural 7 inches (178 mm) Perfection Outside Corner Post.
          1.Length: 56 inches (1422 mm). Double thick rolled over nail hem.
          2.Texture: Milled cedar grain.
          3.Finish: Low gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          4.Color: As selected by Architect from manufacturer's standards.
          5.Color: Adobe Cream 17.
          6.Color: Antique Parchment V7.
          7.Color: Canyon Clay D3.
          8.Color: Canyon Drift 53.
          9.Color: Cape Cod Gray V3.
          10.Color: Cast Iron CI.
          11.Color: Charcoal Smoke 1Q.
          12.Color: Coastal Sage 28.
          13.Color: Deep Espresso DE.
          14.Color: Deep Moss M1.
          15.Color: Fired Brick Z7.
          16.Color: Flagship Brown Z6.
          17.Color: Glacier White V1.
          18.Color: Harbor Blue 4I.
          19.Color: Juniper Ridge J1.
          20.Color: Laguna Blue LU.
          21.Color: Maple 91.
          22.Color: Midnight Blue Q7.
          23.Color: Monterey Sand V5.
          24.Color: Mountain Fern MF.
          25.Color: Mystic Blue 3E.
          26.Color: Natural Linen 55.
          27.Color: Platinum Gray X2.
          28.Color: Riviera Dusk 6F.
          29.Color: Rustic Timber Z8.
          30.Color: Sterling Gray Z4.
          31.Color: Storm G2.
          32.Color: Tuscan Clay 3C.
          33.Color: Vintage Wicker 3A.
          34.Weathered Color: Auburn A9.
          35.Weathered Color: Barley BR.
          36.Weathered Color: Brownstone B9.
          37.Weathered Color: Misty Gray 09.
          38.Weathered Color: Sand Castle CA.
 
          Z.Vinyl Siding: Architectural Classics 6 inch (152 mm) Scallop.
          1.Length: 60 inches (1524 mm).
          2.Width: 8 inches (203 mm).
          3.Texture: Cedar grain.
          4.Field Butt Height: 5/8 inch (16 mm)
          5.Finish: Low-gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          6.Color: As selected by Architect from manufacturer's standards.
          7.Color: Adobe Cream 17.
          8.Color: Ageless Slate Z5.
          9.Color: Antique Parchment V7.
          10.Color: Canyon Clay D3.
          11.Color: Canyon Drift 53.
          12.Color: Cape Cod Gray V3.
          13.Color: Cast Iron CI.
          14.Color: Charcoal Smoke 1Q.
          15.Color: Coastal Sage 28.
          16.Color: Deep Espresso DE.
          17.Color: Deep Moss M1.
          18.Color: Fired Brick Z7.
          19.Color: Flagship Brown Z6.
          20.Color: Glacier White V1.
          21.Color: Harbor Blue 4I.
          22.Color: Juniper Ridge J1.
          23.Color: Laguna Blue LU.
          24.Color: Maple 91.
          25.Color: Midnight Blue Q7.
          26.Color: Monterey Sand V5.
          27.Color: Mountain Fern MF.
          28.Color: Mystic Blue 3E.
          29.Color: Natural Linen 55.
          30.Color: Platinum Gray X2.
          31.Color: Riviera Dusk 6F.
          32.Color: Rustic Timber Z8.
          33.Color: Sterling Gray Z4.
          34.Color: Storm G2.
          35.Color: Tuscan Clay 3C.
          36.Color: Vintage Wicker 3A.
 
          AA.Vinyl Siding: Architectural Scallops PVC Starter Strip.
          1.Length: 60 inches (1524 mm).
 
          AB.Polypropylene Siding: Pelican Bay Single 15.86 inch (403 mm) Traditional Shake Corner Post.
          1.Panel Length: 15.86 inch (403 mm).
          2.Texture: Deep cedar grain.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          3.Color: As selected by Architect from manufacturer's standards.
          4.Color: Adobe Cream 17
          5.Color: Ageless Slate Z5
          6.Color: Antique Parchment V7.
          7.Color: Canyon Clay D3.
          8.Color: Canyon Drift 53.
          9.Color: Cape Cod Gray V3.
          10.Color: Cast Iron CI.
          11.Color: Charcoal Smoke 1Q.
          12.Color: Coastal Sage 28.
          13.Color: Deep Espresso DE.
          14.Color: Deep Moss M1.
          15.Color: Fired Brick Z7.
          16.Color: Flagship Brown Z6.
          17.Color: Glacier White V1.
          18.Color: Harbor Blue 4I.
          19.Color: Juniper Ridge J1.
          20.Color: Laguna Blue LU.
          21.Color: Maple 91.
          22.Color: Midnight Blue Q7.
          23.Color: Monterey Sand V5.
          24.Color: Mountain Fern MF.
          25.Color: Mystic Blue 3E.
          26.Color: Natural Linen 55.
          27.Color: Platinum Gray X2.
          28.Color: Riviera Dusk 6F.
          29.Color: Rustic Timber Z8.
          30.Color: Sterling Gray Z4.
          31.Color: Storm G2.
          32.Color: Tuscan Clay 3C.
          33.Color: Vintage Wicker 3A.
 
          AC.Polypropylene Siding: Pelican Bay 9 inch One Hand Split Shake.
          1.9 inches deep cedar shake. Staggered edge bottom.
          2.Each panel nominally configured with 5/8 inch (16 mm) field butt height.
          3.Texture: Deep cedar grain.
          4.Length: 75-1/2 inches (1918 mm).
          5.Thickness: .100 inch (2.54 mm).
          ** NOTE TO SPECIFIER ** Delete color options not required.
          6.Color: As selected by Architect from manufacturer's standards.
          7.Color: Adobe Cream 17
          8.Color: Ageless Slate Z5
          9.Color: Antique Parchment V7.
          10.Color: Canyon Clay D3.
          11.Color: Canyon Drift 53.
          12.Color: Cape Cod Gray V3.
          13.Color: Cast Iron CI.
          14.Color: Charcoal Smoke 1Q.
          15.Color: Coastal Sage 28.
          16.Color: Deep Espresso DE.
          17.Color: Deep Moss M1.
          18.Color: Fired Brick Z7.
          19.Color: Flagship Brown Z6.
          20.Color: Glacier White V1.
          21.Color: Harbor Blue 4I.
          22.Color: Juniper Ridge J1.
          23.Color: Laguna Blue LU.
          24.Color: Maple 91.
          25.Color: Midnight Blue Q7.
          26.Color: Monterey Sand V5.
          27.Color: Mountain Fern MF.
          28.Color: Mystic Blue 3E.
          29.Color: Natural Linen 55.
          30.Color: Platinum Gray X2.
          31.Color: Riviera Dusk 6F.
          32.Color: Rustic Timber Z8.
          33.Color: Sterling Gray Z4.
          34.Color: Storm G2.
          35.Color: Tuscan Clay 3C.
          36.Color: Vintage Wicker 3A.
 
          AD.Polypropylene Siding: Pelican Bay Single 20.18 inch (512.6 mm) Hand Split Shake Corner Post.
          1.Panel Length: 20.18 inch (512.6 mm).
          2.Texture: Deep cedar grain.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          3.Color: As selected by Architect from manufacturer's standards.
          4.Color: Adobe Cream 17
          5.Color: Ageless Slate Z5
          6.Color: Antique Parchment V7.
          7.Color: Canyon Clay D3.
          8.Color: Canyon Drift 53.
          9.Color: Cape Cod Gray V3.
          10.Color: Cast Iron CI.
          11.Color: Charcoal Smoke 1Q.
          12.Color: Coastal Sage 28.
          13.Color: Deep Espresso DE.
          14.Color: Deep Moss M1.
          15.Color: Fired Brick Z7.
          16.Color: Flagship Brown Z6.
          17.Color: Glacier White V1.
          18.Color: Harbor Blue 4I.
          19.Color: Juniper Ridge J1.
          20.Color: Laguna Blue LU.
          21.Color: Maple 91.
          22.Color: Midnight Blue Q7.
          23.Color: Monterey Sand V5.
          24.Color: Mountain Fern MF.
          25.Color: Mystic Blue 3E.
          26.Color: Natural Linen 55.
          27.Color: Platinum Gray X2.
          28.Color: Riviera Dusk 6F.
          29.Color: Rustic Timber Z8.
          30.Color: Sterling Gray Z4.
          31.Color: Storm G2.
          32.Color: Tuscan Clay 3C.
          33.Color: Vintage Wicker 3A.
 
          AE.Polypropylene Accent Panel: Pelican Bay 6-1/4 inch (159 mm) One Scallops.
          1.6-1/4 inches (159 mm) exposed scallop; 9 inch (229 mm) panel.
          2.Each panel nominally configured with 1/2 inch (13 mm) nominal field butt height.
          3.Texture: Natural cedar grain.
          4.Length: 76.86 inches (1952 mm).
          ** NOTE TO SPECIFIER ** Delete color options not required.
          5.Color: As selected by Architect from manufacturer's standards.
          6.Color: Adobe Cream 17.
          7.Color: Ageless Slate Z5.
          8.Color: Antique Parchment V7.
          9.Color: Canyon Clay D3.
          10.Color: Canyon Drift 53.
          11.Color: Cape Cod Gray V3.
          12.Color: Cast Iron CI.
          13.Color: Charcoal Smoke 1Q.
          14.Color: Coastal Sage 28.
          15.Color: Deep Espresso DE.
          16.Color: Deep Moss M1.
          17.Color: Fired Brick Z7.
          18.Color: Flagship Brown Z6.
          19.Color: Glacier White V1.
          20.Color: Harbor Blue 4I.
          21.Color: Juniper Ridge J1.
          22.Color: Laguna Blue LU.
          23.Color: Maple 91.
          24.Color: Midnight Blue Q7.
          25.Color: Monterey Sand V5.
          26.Color: Mountain Fern MF.
          27.Color: Mystic Blue 3E.
          28.Color: Natural Linen 55.
          29.Color: Platinum Gray X2.
          30.Color: Riviera Dusk 6F.
          31.Color: Rustic Timber Z8.
          32.Color: Sterling Gray Z4.
          33.Color: Storm G2.
          34.Color: Tuscan Clay 3C.
          35.Color: Vintage Wicker 3A.
 
          AF.Polypropylene Siding: Pelican Bay One Double 5 inch (127 mm) Cape Cod Shingles.
          1.Length: 67.33 inches (1710 mm).
          2.Milled cedar grain texture with double thick rolled over nail hem.
          3.Field Butt Height: 1/2 inch (13 mm).
          4.Texture: Natural cedar grain.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          5.Color: As selected by Architect from manufacturer's standards.
          6.Color: Adobe Cream 17.
          7.Color: Ageless Slate Z5.
          8.Color: Antique Parchment V7.
          9.Color: Canyon Clay D3.
          10.Color: Canyon Drift 53.
          11.Color: Cape Cod Gray V3.
          12.Color: Cast Iron CI.
          13.Color: Charcoal Smoke 1Q.
          14.Color: Coastal Sage 28.
          15.Color: Deep Espresso DE.
          16.Color: Deep Moss M1.
          17.Color: Fired Brick Z7.
          18.Color: Flagship Brown Z6.
          19.Color: Glacier White V1.
          20.Color: Harbor Blue 4I.
          21.Color: Juniper Ridge J1.
          22.Color: Laguna Blue LU.
          23.Color: Maple 91.
          24.Color: Midnight Blue Q7.
          25.Color: Monterey Sand V5.
          26.Color: Mountain Fern MF.
          27.Color: Mystic Blue 3E.
          28.Color: Natural Linen 55.
          29.Color: Platinum Gray X2.
          30.Color: Riviera Dusk 6F.
          31.Color: Rustic Timber Z8.
          32.Color: Sterling Gray Z4.
          33.Color: Storm G2.
          34.Color: Tuscan Clay 3C.
          35.Color: Vintage Wicker 3A.
 
          2.4SOFFIT
          ** NOTE TO SPECIFIER ** Select soffits from the paragraphs below. Delete those not required.
 
          A.Vinyl Soffit: Greenbriar Beaded Soffit.
          1.Each 8 inch (203 mm) wide panel nominally configured as two 4 inch (102 mm) panels with an accent bead and 5/8 inch (16 mm) butt height.
          ** NOTE TO SPECIFIER ** Delete panel option not required.
          2.Panels: Solid.
          3.Panels: Aerated. Invisibly perforated with 2.8 sq. inch (18 sq. cm) net free area per lineal foot.
          4.Length: 12 feet 6 inches (3.81 m).
          5.Width: 8 inches (203 mm). Triple 2-1/2 inch (63 mm) exposure.
          6.Thickness: 0.042 inch (1.07 mm).
          ** NOTE TO SPECIFIER ** Delete color options not required.
          7.Color: As selected by Architect from manufacturer's standards.
          8.Color: Antique Parchment V7.
          9.Color: Glacier White V1.
          10.Color: Monterey Sand V5.
          11.Color: Tuscan Clay 3C.
          12.Color: Vintage Wicker 3A.
 
          B.Vinyl Soffit: Charter Oak Triple 3.33 inch (85 mm) invisibly vented, reinforced soffit.
          1.Each 10 inch (254 mm) wide panel nominally configured as three 3.33 inch (85 mm) panels with 3/4 inch (19 mm) butt height.
          ** NOTE TO SPECIFIER ** Delete panel option not required.
          2.Panels: Solid.
          3.Panels: Aerated. Invisibly perforated with 8.06 sq. inch (51.99 sq. cm) of net free area per lineal foot.
          4.Tri Beam panel reinforcement system.
          5.Length: 12 feet 0 inches (3.658 m).
          6.Width: 10 inches (254 mm).
          7.Thickness: 0.042 inch (1.07 mm).
          ** NOTE TO SPECIFIER ** Delete color options not required.
          8.Color: As selected by Architect from manufacturer's standards.
          9.Color: Adobe Cream 17.
          10.Color: Ageless Slate Z5.
          11.Color: Antique Parchment V7.
          12.Color: Black 70.
          13.Color: Canyon Drift 53.
          14.Color: Cape Cod Gray V3.
          15.Color: Cast Iron CI.
          16.Color: Charcoal Smoke 1Q.
          17.Color: Coastal Sage 28.
          18.Color: Deep Espresso DE.
          19.Color: Deep Moss M1.
          20.Color: Fired Brick Z7.
          21.Color: Flagship Brown Z6.
          22.Color: Glacier White V1.
          23.Color: Harbor Blue 4I.
          24.Color: Juniper Ridge J1.
          25.Color: Laguna Blue LU.
          26.Color: Maple 91.
          27.Color: Midnight Blue Q7.
          28.Color: Monterey Sand V5.
          29.Color: Mountain Fern MF.
          30.Color: Mystic Blue 3E.
          31.Color: Natural Linen 55.
          32.Color: Platinum Gray X2.
          33.Color: Riviera Dusk 6F.
          34.Color: Rustic Timber Z8.
          35.Color: Sterling Gray Z4.
          36.Color: Storm G2.
          37.Color: Tuscan Clay 3C.
          38.Color: Vintage Wicker 3A.
 
          C.Vinyl Soffit: Alliance Triple 4 inch (102 mm) V-Grooved Soffit.
          1.Each 12 inch (305 mm) wide panel nominally configured as three 4 inch (102 mm) panels.
          ** NOTE TO SPECIFIER ** Delete panel option not required.
          2.Panels: Solid.
          3.Panels: Aerated. 7 sq. inch (45.2 sq cm) net free area per linear foot.
          4.Length : 12 feet 6 inches (3.81 m).
          5.Width 12 inches (305 mm).
          6.Field Butt Height: 1/2 inch (13 mm).
          7.Thickness: 0.040 inch (1.02 mm).
          8.Texture: Subtle wood grain.
          9.Finish: Low gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          10.Color: As selected by Architect from manufacturer's standards.
          11.Color: Adobe Cream 17.
          12.Color: Antique Parchment V7.
          13.Color: Cape Cod Gray V3.
          14.Color: Coastal Sage 28.
          15.Color: Glacier White V1.
          16.Color: Juniper Ridge J1.
          17.Color: Maple 91.
          18.Color: Monterey Sand V5.
          19.Color: Musket Brown 49.
          20.Color: Mystic Blue 3E.
          21.Color: Natural Linen 55.
          22.Color: Platinum Gray X2.
          23.Color: Sterling Gray Z4.
          24.Color: Storm G2.
          25.Color: Tuscan Clay 3C.
          26.Color: Vintage Wicker 3A.
 
          D.Vinyl Soffit: Double 5 inch Punched Soffit.
          1.Each 10 inch (2545 mm) wide panel nominally configured as two 5 inch (127 mm) panels.
          ** NOTE TO SPECIFIER ** Delete panel option not required.
          2.Panels: Solid.
          3.Panels: Aerated. 5.3 sq. inch (34.2 sq cm) net free area per linear foot.
          4.Length : 12 feet (3.658 m).
          5.Width 10 inches (254 mm)
          6.Field Butt Height: 1/2 inch (13 mm)
          7.Thickness: 0.042 inch (1.07 mm).
          8.Texture: Light rough sawn.
          9.Finish: Low gloss.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          10.Color: As selected by Architect from manufacturer's standards.
          11.Color: Adobe Cream 17.
          12.Color: Antique Parchment V7.
          13.Color: Black 70.
          14.Color: Cape Cod Gray V3.
          15.Color: Glacier White V1.
          16.Color: Juniper Ridge J1.
          17.Color: Maple 91.
          18.Color: Monterey Sand V5.
          19.Color: Musket Brown 49.
          20.Color: Natural Linen 55.
          21.Color: Sterling Gray Z4.
          22.Color: Storm G2.
          23.Color: Tuscan Clay 3C.
          24.Color: Vintage Wicker 3A.
 
          E.Vinyl Soffit: 2-T Soffit.
          1.Each 12 inch (305 mm) wide panel nominally configured as three 4 inch (102 mm) panels.
          ** NOTE TO SPECIFIER ** Delete panel option not required.
          2.Panels: Solid.
          3.Panels: Aerated. 7 sq inch (45 sq. cm) net free area per linear foot.
          4.Length : 12 feet 6 inches (3.81 m).
          5.Width 12 inches (305 mm)
          6.Field Butt Height: 1/2 inch (13 mm)
          7.Thickness: 0.040 inch (1.02 mm).
          8.Texture: Natural wood grain.
          9.Finish: Low gloss.
          10.Color: Glacier White V1.
 
          F.Vinyl Soffit: Fairweather Soffit:
          1.Each 12-inch (305 mm) wide panel nominally configured as three 4 inch (102 mm) panels.
          ** NOTE TO SPECIFIER ** Delete panel option not required.
          2.Panels: Solid.
          3.Panels: Aerated. 7.1 sq. inch (45.8 sq. cm) net free area per linear foot.
          4.Length : 12 feet 6 inches (3.81 m).
          5.Width 12 inches (305 mm)
          6.Field Butt Height: 1/2 inch (13 mm)
          7.Thickness: 0.040 inch (1.02 mm).
          8.Texture: Brushed.
          9.Finish: Low gloss.
          10.Color: Glacier White V1.
 
          2.5ACCESSORIES
 
          A.Standard Vinyl Installation Accessories:
          1.Consistent with shape, size, and properties shown on the drawings and as required for complete installation.
          2.Produced from the same compound materials and with comparable properties as the siding.
          3.Color: Matching or color coordinated with siding.
 
          B.Wide Pocket Accessories:
          1.Traditional outside corner post with foam insert.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          a.Color: As selected by Architect from manufacturer's standards.
          b.Color: Adobe Cream 17.
          c.Color: Ageless Slate Z5.
          d.Color: Antique Parchment V7.
          e.Color: Canyon Drift 53
          f.Color: Cape Cod Gray V3.
          g.Color: Charcoal Smoke 1Q
          h.Color: Coastal Sage 28.
          i.Color: Deep Moss M1
          j.Color: Glacier White V1.
          k.Color: Harbor Blue 4I
          l.Color: Juniper Ridge J1.
          m.Color: Maple 91.
          n.Color: Monterey Sand V5.
          o.Color: Mountain Fern MF
          p.Color: Mystic Blue 3E
          q.Color: Natural Linen 55.
          r.Color: Platinum Gray X2
          s.Color: Sterling Gray. Z4
          t.Color: Storm G4
          u.Color: Tuscan Clay 3C.
          v.Color: Vintage Wicker 3A.
          2.Inside Corner Post.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          a.Color: As selected by Architect from manufacturer's standards.
          b.Color: Adobe Cream 17.
          c.Color: Ageless Slate Z5.
          d.Color: Antique Parchment V7.
          e.Color: Canyon Drift 53
          f.Color: Cape Cod Gray V3.
          g.Color: Charcoal Smoke 1Q
          h.Color: Coastal Sage 28.
          i.Color: Deep Moss M1
          j.Color: Glacier White V1.
          k.Color: Harbor Blue 4I
          l.Color: Juniper Ridge J1.
          m.Color: Maple 91.
          n.Color: Monterey Sand V5.
          o.Color: Mountain Fern MF
          p.Color: Mystic Blue 3E
          q.Color: Natural Linen 55.
          r.Color: Platinum Gray X2
          s.Color: Sterling Gray. Z4
          t.Color: Storm G4
          u.Color: Tuscan Clay 3C.
          v.Color: Vintage Wicker 3A.
          3.J-Channel.1-1/2 inch (38 mm).
          ** NOTE TO SPECIFIER ** Delete color options not required.
          a.Color: As selected by Architect from manufacturer's standards.
          b.Color: Adobe Cream 17.
          c.Color: Ageless Slate Z5.
          d.Color: Antique Parchment V7.
          e.Color: Canyon Drift 53
          f.Color: Cape Cod Gray V3.
          g.Color: Cast Iron CI
          h.Color: Charcoal Smoke 1Q
          i.Color: Coastal Sage 28.
          j.Color: Deep Espresso DE
          k.Color: Deep Moss M1
          l.Color: Fired Brick Z7
          m.Color: Flagship Brown Z6
          n.Color: Glacier White V1.
          o.Color: Harbor Blue 4I
          p.Color: Juniper Ridge J1.
          q.Color: Laghuna Blue LU
          r.Color: Maple 91.
          s.Color: Midnight Blue Q
          t.Color: Monterey Sand V5.
          u.Color: Mountain Fern MF
          v.Color: Mystic Blue 3E
          w.Color: Natural Linen 55.
          x.Color: Platinum Gray X2
          y.Color: Riviera Dusk 6F
          z.Color: Rustic Timber Z8
          aa.Color: Sterling Gray. Z4
          ab.Color: Storm G4
          ac.Color: Tuscan Clay 3C.
          ad.Color: Vintage Wicker 3A.
          4.3-1/2 inch (89 mm) Lineal.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          a.Color: As selected by Architect from manufacturer's standards.
          b.Color: Adobe Cream 17.
          c.Color: Antique Parchment V7.
          d.Color: Canyon Drift 53
          e.Color: Cape Cod Gray V3.
          f.Color: Coastal Sage 28.
          g.Color: Deep Moss M1
          h.Color: Fired Brick Z7
          i.Color: Glacier White V1.
          j.Color: Harbor Blue 4I
          k.Color: Juniper Ridge J1.
          l.Color: Maple 91.
          m.Color: Midnight Blue Q
          n.Color: Monterey Sand V5.
          o.Color: Mystic Blue 3E
          p.Color: Natural Linen 55.
          q.Color: Platinum Gray X2
          r.Color: Tuscan Clay 3C.
          s.Color: Vintage Wicker 3A.
          5.5 inch (127 mm) Lineal. Color: Glacial White.
          6.3 inch (76 mm) Beaded Corner Starter. Color: Glacial White.
          7.2 Piece J-Channel - Receiver Piece.
          ** NOTE TO SPECIFIER ** Delete color option not required.
          a.Color: Beige.
          b.Color: White.
          8.2 Piece J-Channel - 1-1/2 inch (38 mm) Cover Piece.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          a.Color: As selected by Architect from manufacturer's standards.
          b.Color: Adobe Cream 17.
          c.Color: Ageless Slate Z5.
          d.Color: Antique Parchment V7.
          e.Color: Canyon Drift 53.
          f.Color: Cape Cod Gray V3.
          g.Color: Charcoal Smoke 1Q.
          h.Color: Coastal Sage 28.
          i.Color: Deep Moss M1.
          j.Color: Glacier White V1.
          k.Color: Harbor Blue 4I.
          l.Color: Juniper Ridge J1.
          m.Color: Maple 91.
          n.Color: Midnight Blue Q7.
          o.Color: Monterey Sand V5.
          p.Color: Mountain Fern MF.
          q.Color: Mystic Blue 3E.
          r.Color: Natural Linen 55.
          s.Color: Platinum Gray X2.
          t.Color: Sterling Gray. Z4.
          u.Color: Storm G4.
          v.Color: Tuscan Clay 3C.
          w.Color: Vintage Wicker 3A.
          9.Flexible J-Channel - 1-1/4 inch (32 mm).
          ** NOTE TO SPECIFIER ** Delete color options not required.
          a.Color: Beige 23.
          b.Color: Bright White V1.
          c.Color: Bronze 92.
          d.Color: Flat White 01.
          e.Color: Gray 10.
          f.Color: Pewter 64.
          g.Color: Tan 74.
          10.Flexible J-Channel - 1-1/2 inch (38 mm).
          ** NOTE TO SPECIFIER ** Delete color options not required.
          a.Color: Beige 23.
          b.Color: Bright White V1.
          c.Color: Bronze 92.
          d.Color: Flat White 01.
          e.Color: Gray 10.
          f.Color: Pewter 64.
          g.Color: Tan 74.
          11.Prodigy Starter.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          a.Color: Cape Cod Gray V3.
          b.Color: Glacier White V1.
          c.Color: Vintage Wicker 3A.
          ** NOTE TO SPECIFIER ** For additional architectural detail select Trimworks decorative accessories as required from the following paragraphs. Delete the paragraphs not required.
 
          C.Trimworks Decorative Accessories:
          1.One-Piece Beaded Corner Post. Color: Glacier White V1.
          2.7 inch (178 mm) Fluted Corner Post. Color: Glacier White V1.
          3.2 inch (51 mm) Beaded Corner Starter
          ** NOTE TO SPECIFIER ** Delete color options not required.
          a.Color: As selected by Architect from manufacturer's standards.
          b.Color: Adobe Cream 17.
          c.Color: Antique Parchment V7.
          d.Color: Cape Cod Gray V3.
          e.Color: Coastal Sage 28.
          f.Color: Glacier White V1.
          g.Color: Juniper Ridge J1.
          h.Color: Maple 91.
          i.Color: Monterey Sand V5.
          j.Color: Mystic Blue 3E
          k.Color: Natural Linen 55.
          l.Color: Platinum Gray X2
          m.Color: Tuscan Clay 3C.
          n.Color: Vintage Wicker 3A.
          4.5 Inch (127 mm) Lineal.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
          a.Color: As selected by Architect from manufacturer's standards.
          b.Color: Adobe Cream 17.
          c.Color: Antique Parchment V7.
          d.Color: Cape Cod Gray V3.
          e.Color: Coastal Sage 28.
          f.Color: Glacier White V1.
          g.Color: Juniper Ridge J1.
          h.Color: Maple 91.
          i.Color: Monterey Sand V5.
          j.Color: Mystic Blue 3E
          k.Color: Natural Linen 55.
          l.Color: Platinum Gray X2
          m.Color: Tuscan Clay 3C.
          n.Color: Vintage Wicker 3A.
          5.3-1/2 Inch (89 mm) Lineal.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs for color. If second paragraph is used, select color required and delete those not required. If more than one color is required, select the colors required and indicate the location of each on the Drawings.
          a.Color: As selected by Architect from manufacturer's standards.
          b.Color: Adobe Cream 17.
          c.Color: Antique Parchment V7.
          d.Color: Cape Cod Gray V3.
          e.Color: Coastal Sage 28.
          f.Color: Glacier White V1.
          g.Color: Juniper Ridge J1.
          h.Color: Maple 91.
          i.Color: Monterey Sand V5.
          j.Color: Mystic Blue 3E
          k.Color: Natural Linen 55.
          l.Color: Platinum Gray X2
          m.Color: Tuscan Clay 3C.
          n.Color: Vintage Wicker 3A.
          6.3-1/2 (89 mm) inch H-trim. Color: Glacier White V1.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Confirm that all critical dimensions are as specified on the drawings.
 
          B.Beginning installation indicates Installer's acceptance of substrate as suitable to accept siding and soffits.
 
          3.2PREPARATION
 
          A.Repair substrate flaws or defects before applying siding or soffits.
 
          B.Where necessary, fur surfaces to an even plane and free from obstructions before application.
 
          3.3INSTALLATION
 
          A.Install siding and soffits in accordance with the latest edition of "Vinyl Siding Installation Manual," published by the Vinyl Siding Institute (VSI) and special details from the drawings.
 
          B.Install vinyl siding, soffits, and accessories in accordance with best practice, with all joint members plumb and true.
 
          3.4FIELD QUALITY CONTROL
 
          A.After installation of siding and soffits, check entire surface for obvious flaws or defects.
 
          B.Replace and repair any problem areas, paying close attention to the substrate for causes of the problem.
 
          3.5CLEANING
 
          A.After application of siding and soffits, clean as necessary to remove all fingerprints and soiled areas.
 
          B.Upon completion of siding application, clean entire area, removing all scrap, packaging, and unused materials related to this work.
 
         
END OF SECTION