| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on products manufactured by Mastic Home Exteriors , which is located at 2600 Grand Blvd. Suite 900 Kansas City, MO 64108 Tel: (800) MASTIC6 Tel: (800) 627-8426 E-Mail: TRADE.ABP@alcoa.com www.mastic.com . Mastic vinyl siding and soffit products are designed for use in residential and light commercial applications. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Solid vinyl siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Solid vinyl soffit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Vented vinyl soffit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Vinyl trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Framing and Sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 07260 - Vapor Retarders. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07900 - Joint Sealers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM D 256 - Standard Test Method for Determining the Pendulum Impact Resistance of Notched Specimens of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM D 635 - Standard Test Method for Rate of Burning and/or Extent and Time of Burning of Self-Supporting Plastics in a Horizontal Position. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM D 638 - Standard Test Method for Tensile Properties of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM D 648 - Standard Test Method for Deflection Temperature of Plastics Under Flexural Load. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM D 696 - Standard Test Method for Coefficient of Linear Thermal Expansion of Plastics Between -30 Degrees C. and 30 Degrees C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM D 1784 - Standard Specification for Rigid Poly (Vinyl Chloride) (PVC) Compounds and Chlorinated Poly (Vinyl Chloride) (CPVC) Compounds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM D 2843 - Standard Test Method for Density of Smoke from the Burning or Decomposition of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM D 3679 - Standard Specification for Rigid Poly (Vinyl Chloride) (PVC) Siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ASTM D 4477 - Standard Specification for Rigid Unplasticized Poly(Vinyl Chloride) (PVC) Soffit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | ASTM E 119 - Standard Test Methods for Fire Tests of Building Construction and Materials; 2000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | UBC STD 26-9 - Method of Test for the Evaluation of Flammability Characteristics of Exterior, Nonload-Bearing Wall Assemblies Containing Combustible Components Using the Intermediate-Scale, Multistory Test Apparatus; 1997. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's standard printed [ Product Data ] and installation instructions for specified vinyl products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Selection Samples: Submit color chips of manufacturer's full range of colors for Architect's selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: Submit three samples, each 12 inches in length, of each specified vinyl product in specified color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Quality Assurance Submittals: Submit evidence of Code compliance specified in QUALITY ASSURANCE Article of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Regulatory Requirements: Code compliance in accordance with the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | BOCA. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ICBO. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | SBCCI. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Metropolitan Dade County, Florida. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | BBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | National Evaluation Service. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver vinyl products to project site in original packaging. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store vinyl siding products in original packaging, on flat surface under cover, stacked no more than 12 boxes high. Do not store in location where temperatures may exceed 130 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide manufacturer's standard limited lifetime warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Mastic Home Exteriors by Ply Gem , which is located at: 2600 Grand Blvd. Suite 900 ; Kansas City, MO 64108 ; Toll Free Tel: 800-962-6973; Fax: 866-656-1900; Email: request info; Web: www.mastic.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Siding and Soffit - General Requirements: Polyvinyl chloride products with the following characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Siding: Comply with ASTM D 3679, Class 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | PVC cell classification in accordance with ASTM D 1784: 13334. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Coefficient of linear expansion in accordance with ASTM D 696: 0.000029 inch per inch per degree F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tensile strength when tested in accordance with ASTM D 638: Minimum 7,100 pounds per square inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Modulus of elasticity when tested in accordance with ASTM D 638: Minimum 360,000 pounds per square inch, average. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Izod impact, standard 1/8 inch bar when tested in accordance with ASTM D 256: 3.30 foot-pounds per inch, average. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Shore D Hardness: Minimum 73. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Specific Gravity: Minimum 1.39. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Deflection temperature when tested in accordance with ASTM D 648: 170 degrees F, 264 pounds per square inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Smoke density rating when tested in accordance with ASTM D 2843: 48 percent, average. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Horizontal flammability, when tested in accordance with ASTM D 635: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Burn distance: 20 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Burn time: Less than 5 seconds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Surface burning characteristics when tested in accordance with ASTM E 84: Flame spread less than 20, fuel contribution 0, smoke density 400. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Fire Resistance - Siding: 1 hour, when tested in accordance with ASTM E 119, with siding applied over gypsum sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Flammability - Siding: Comply with requirements of UBC Std 26-9. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fasteners: Aluminum nails, alloy 5056 or 6110, having minimum tensile strength 63,000 pounds per square inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Vapor Retarder: Specified in Section 07260. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Joint Sealers: Specified in Section 07900. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | VINYL SIDING AND TRIM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Vinyl Siding Type ___: Quest3 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Double 4 profile, 8 inches exposure; nominal 0.044 inch material thickness; 12 feet 6 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product Description: Double 5 profile, 10 inches exposure; nominal 0.044 inch material thickness; 12 foot piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product Description: Double 4-1/2 Dutch Lap profile, 9 inches exposure; nominal 0.044 inch material thickness; 12 feet 1 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Nailing Hem: Double layer, reinforced nail hem with elongated nailing holes 1 inch or 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Cedar woodgrain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Vinyl Siding Type ___: Barkwood Siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Double 4 profile, 8 inches exposure; nominal 0.048 inch material thickness; nominal 12 feet 6 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product Description: Double 5 profile, 10 inches exposure; nominal 0.048 inch material thickness; nominal 12 feet piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product Description: Double 5 Dutch Lap profile, 10 inches exposure; nominal 0.048 inch material thickness; nominal 12 feet piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Product Description: Triple 2-2/3 inches profile, 9 inches exposure, nominal 0.048 inch material thickness; nominal 12 feet 6 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Product Description: 8-inch profile, 8 inches exposure; nominal 0.048 inch material thickness; nominal 12 feet 6 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Barkwood Corner Post: 3-inch by 3-inch, 5/8 inch wide siding receiver. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Woodgrain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Vinyl Siding Type ___: Carvedwood2 Siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Double 4 profile, 8 inches exposure; nominal 0.042 inch material thickness; nominal 12 feet 6 inch piece length; smooth finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product Description: Double 4 profile, 8 inches exposure; nominal 0.042 inch material thickness; nominal 12 feet 6 inch piece length; woodgrain finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product Description: Double 4-1/2 Dutch Lap profile, 9 inches exposure; nominal 0.042 inch material thickness; nominal 12 feet 1 inch piece length; woodgrain finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Product Description: Double 5 profile, 10 inches exposure; nominal 0.042 inch material thickness; nominal 12 feet piece length; woodgrain finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Product Description: Triple 3 profile, 9 inches exposure; nominal 0.042 inch material thickness; nominal 12 feet 1 inch piece length; smooth finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Product Description: 6-1/2 inch Beaded profile, 6-1/2 inches exposure; nominal 0.042 inch material thickness; nominal 12 feet 4 inch piece length; woodgrain finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Nailing Hem: Rolled, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Vinyl Siding Type ___: Brentwood Siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Double 4 profile, 8 inches exposure; nominal 0.040 inch material thickness; nominal 12 feet 6 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product Description: Double 4-1/2 inch Dutch Lap profile, 9 inches exposure; nominal 0.040 inch material thickness; nominal 12 feet 1 inch piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product Description: Double 5 profile, 10 inches exposure; nominal 0.040 inch material thickness; nominal 12 feet piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Woodgrain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Vinyl Trim: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Universal Outside Corner Post: 4 inches by 4 inches post, 3/4 inch wide siding recess; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Traditional Outside Corner Post: 6-1/2 inches by 6-1/2 inches post, 3/8 inch wide siding recess; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fluted Outside Corner Post: 6-1/2 inches by 6-1/2 inches post, 3/8 inch wide siding recess; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Standard Inside Corner Post: 1-1/2 inches by 1-1/2 inches coved projection, 3/4 inch wide siding recess; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | J-Trim: Channel, 1-1/2 inches nailing leg, 3/4 inch forward leg, 5/8 inch channel width; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | J-Trim: Channel, 1-1/2 inches nailing leg, 3/4 inch forward leg, 7/8 inch channel width; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | J-Trim: Channel, 1-1/2 inches nailing leg, 3/4 inch forward leg, 1-1/4 inch channel width; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finishing Trim: 1-1/2 inches nailing leg, 3/4 inch forward leg; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Double Finishing Trim: 1-1/2 inches nailing leg, 3/4 inch forward leg, double channel 7/8 inch total width; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Wide Window Casing: 3-1/2 inches nailing leg, 2-1/2 inch forward leg with 5/8 inch return; white color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Wide Window Casing: 3-1/2 inches nailing leg, 2-1/2 inch forward leg with 7/8 inch return; white color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Wide Window Casing: 3-1/2 inches nailing leg, 2-1/2 inch forward leg with 1-1/4 inch return; white color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Starter Strip: Single-row nailing hem with elongated nailing holes 1-1/4 inches long 1-5/8 inches on center, 1/4 inch base projection; white color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Starter Strip: Single-row nailing hem with elongated nailing holes 1-1/4 inches long 1-5/8 inches on center, 1-1/4 inch base projection; white color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | VINYL SOFFIT AND TRIM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Vinyl Soffit Type ___: Pro-Select Soffit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Double 5 V-groove profile, 10 inches exposure, 5/8 inch depth; nominal 0.046 inch material thickness; nominal 12 feet piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Low-gloss brushed texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Supply ventilating type soffit material having 1/8 inch diameter holes for 7.53 square inches free air space per square foot of soffit area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Supply non-ventilating type soffit material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Supply both ventilating type and non-ventilating type soffit materials to achieve indicated patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Vinyl Soffit Type ___: Pro-Tech Plus Soffit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Triple 4 V-groove profile, 12 inches exposure, 5/8 inch depth; nominal 0.040 inch material thickness; nominal 12 feet piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Low-gloss matte texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Supply ventilating type soffit material having 1/8 inch diameter holes for 5.87 square inches free air space per square foot of soffit area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Supply center ventilating type soffit material having 1/8 inch diameter holes for 1.96 square inches free air space per square foot of soffit area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Supply non-ventilating type soffit material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Supply both ventilating type and non-ventilating type soffit materials to achieve indicated patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Vinyl Soffit Type ___: Pro-Bead Soffit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Triple 2-2/3 Bead profile, 8 inches exposure, 3/8 inch depth; nominal 0.040 inch material thickness; nominal 12 feet 6 inches piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Low-gloss matte texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Supply ventilating type soffit material having concealed lanced openings for 1.54 square inches free air space per square foot of soffit area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Supply non-ventilating type soffit material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Supply both ventilating type and non-ventilating type soffit materials to achieve indicated patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Vinyl Soffit Type ___: Universal Soffit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Triple 4 V-groove profile, 12 inches exposure, 1/2 inch depth; nominal 0.036 inch material thickness; nominal 12 feet piece length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Low-gloss matte texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: As selected from manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Supply ventilating type soffit material having 1/8 inch diameter holes for 5.87 square inches free air space per square foot of soffit area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Supply center ventilating type soffit material having 1/8 inch diameter holes for 1.96 square inches free air space per square foot of soffit area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Supply non-ventilating type soffit material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Supply both ventilating type and non-ventilating type soffit materials to achieve indicated patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Vinyl Fascia: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 7-3/4 inches face, 7/8 inch channel width, 1/4 inch return leg. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Vinyl Trim: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Soffit J-Trim: Channel, 1-1/2 inches nailing leg, 3/4 inch forward leg, 1/2 inch channel width; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Soffit J-Trim: Channel, 1-1/2 inches nailing leg, 3/4 inch forward leg, 5/8 inch channel width; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | T-Channel: 1-3/4 inches batten, 5/8 inch recess; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Frieze Runner F-Channel: ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Pro-Bead Soffit J-Trim: Channel, 2-3/8 inch nailing leg, 1-3/8 inch forward leg, 3/8 inch channel width; ________ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Crown Mold: 3 inches face, 5/8 inch recess; White color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Examine substrate conditions before beginning installation of vinyl products; verify dimensions and acceptability of substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not proceed with installation of vinyl products until unacceptable conditions have been corrected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Installation of vapor retarder is specified in Section 07260. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install vinyl products in accordance with manufacturer's printed installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Attach vinyl products to substrate for weathertight installation; ensure that horizontal components are installed true to level, that vertical components are installed true to plumb. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Installation of joint sealers is specified in Section 07900. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | ADJUSTING AND CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean dirt from surface of installed products, using mild soap and water. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | After completing installation of vinyl products, remove from project site excess materials and debris resulting from installation of vinyl products. | |||||||||||||||||||||||||||||||||||||||||||||||||