Download SECTION 07464 VINYL SIDING for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 07464
VINYL SIDING
 
 
Copyright 2010 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Mitten Building Products
Ply Gem Industries, Inc.; Vinyl siding and accessories.
This section is based on the products of Mitten Building Products
Ply Gem Industries, Inc., which is located at:
5A - 225 Henry St.
Brantford, ON, Canada N3S 7R4
Toll Free Tel: 800-265-0774
Tel: 519-805-4701
Fax: 519-753-4666
Email: request info (marketing@mittenbp.com)
Web: www.mittensiding.com/en/
[ Click Here ] for additional information.
For over 50 years, Mitten has been an industry leader in manufacturing and distributing premium vinyl siding and accessories. Today, Mitten boasts and extensive international distribution portfolio of superior products including replica-stone, architectural accents, windows, doors and other exterior products. Mitten has a solid reputation for quality products and dedication to service. In addition to 20 distribution locations across Canada, Mitten's global reach also includes over 200 distributors in the United States, Russia, France, Australia, Chile, New Zealand, Sweden, Ukraine, Finland, and Estonia.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Insulated Vinyl Siding including:
1.
InsulPlank II.
B.
Horizontal Vinyl Siding including:
1.
Sentry.
2.
Highland.
3.
Oregon Pride.
4.
Southern Beaded.
C.
Vertical Vinyl Siding including:
1.
Double 5 inch (127 mm).
2.
Sentry Board and Batten.
D.
Vinyl Soffits including:
1.
Equinox.
2.
Beaded.
3.
Triple 4 inch (101 mm).
4.
Double 5 inch (127 mm).
E.
Vinyl Skirting including:
1.
Pleasant View.
F.
Accessories and trim.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06100 - Sheathing.
B.
Section 07260 - Vapor Retarders and Air Barriers.
C.
Section 07900 - Joint Sealants.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM International (ASTM):
1.
ASTM C1363 - Standard Test Method for Thermal Performance of Building Materials and Envelope Assemblies by Means of a Hot Box Apparatus.
2.
ASTM D1929 - Standard Test Method for Ignition Properties of Plastics.
3.
ASTM D2244 - Standard Practice for Calculations of Color Tolerances and Color Differences from Instrumentally Measured Color Coordinates.
4.
ASTM D3679 - Standard Specification for Rigid Poly (Vinyl Chloride) (PVC) Siding.
5.
ASTM D4216 - Standard Specification for Rigid Poly (Vinyl Chloride) (PVC) Compounds and Related Plastic Building Product Compounds.
6.
ASTM E84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
7.
ASTM E96 - Standard Test Methods for Water Vapor Transmissions of Materials.
8.
ASTM E119 - Standard Test Methods for Fire Tests of Building Construction and Materials.
B.
Canadian Construction Materials Centre (CCMC):
1.
CCMC Acceptance No. 06419L.
C.
Vinyl Siding Institute (VSI):
1.
Certified Installer Program.
2.
Installation Manual.
3.
Cleaning and Maintenance Guide.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings:
1.
Provide project specific shop drawings including layout, orientation, patterns, extents of installation, and details.
2.
Show material layers and thicknesses, flashing, terminations, and penetrations.
 
** NOTE TO SPECIFIER ** Delete below if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
E.
Verification Samples: For each finish product specified, two samples, minimum size 12 inches (300 mm) long, representing actual product, color, and patterns.
1.5
QUALITY ASSURANCE
A.
Fire Resistance: Provide products that meet or exceed the following ratings:
1.
ASTM E84:
a.
Flame Spread Index: 20.
b.
Fuel Contribution: 0.
c.
Smoke Development Rating: 360.
2.
ASTM D1929:
a.
Self-Ignition Temperature: 824 degrees F (440 degrees C).
3.
ASTM E119:
a.
Fire Endurance Classification: 1 hour, as wall assembly.
B.
Canada Code/Standard Compliance:
1.
CAN/CGSB-41.24.95.
2.
CCMC Acceptance No. 06419L.
C.
Manufacturer Qualifications: Minimum 20 years experience manufacturing similar products.
1.
Manufacturer's custom work process shall include the following steps:
a.
Project concept.
b.
Job evaluation.
c.
Design and engineering.
d.
Fabrication and delivery.
e.
Installation and training.
D.
Installer Qualifications: Provide installer with not less than 3 years of experience with products specified or has passed the Vinyl Siding Institute's (VSI) Certified Installer Program.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
E.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to starting work of this section.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Handling: Handle materials to avoid damage.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
WARRANTY
A.
Vinyl Siding: Provide manufacturer's standard, lifetime, non-prorated, transferable warranty that products are free from manufacturing defects, hail damage, and uniform weathering.
1.
Color-Rich Coverage: Calculated according to ASTM D2244:
a.
Premium colors shall not change in excess of 3 Hunter units.
b.
Standard colors shall not change in excess of 4 Hunter units.
 
** NOTE TO SPECIFIER ** Include below for foam backed siding. Delete if not required.
 
2.
Thermal and Permeability Performance:
a.
Thermal resistance shall not vary more than 10 percent from published R-values when tested in accordance with ASTM C1363.
b.
Permeability shall not vary more than 5 perms per inch (25.4 mm) from published values when tested in accordance with ASTM E96.
3.
Warranty Period: Lifetime.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Mitten Building Products; Ply Gem Industries, Inc., which is located at: 5A - 225 Henry St.; Brantford, ON, Canada N3S 7R4; Toll Free Tel: 800-265-0774; Tel: 519-805-4701; Fax: 519-753-4666; Email: request info (marketing@mittenbp.com); Web: www.mittensiding.com/en/
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
2.2
MATERIALS
A.
Polyvinyl Chloride: PVC compound with cell classification of 13344B, as defined by ASTM D4216, that meets or exceeds the following properties:
1.
Impact Strength: 2.20 ft-lbs per inch (2.98 nM per 25.4 mm) at test temperature of 73 degrees F. (22.7 degrees C.), and 1.30 ft-lbs per inch (1.76 nM per 25.4 mm) at test temperature of 32 degrees F (0 degrees C), per ASTM D 4226.
2.
Tensile Strength: 7,344 psi (50,637 kPa).
3.
Flexural Modulus of Elasticity in Tension: 455,750 psi (3,142,396 kPa).
4.
Deflection Temperature Under Load of 264 psi (1820 kPa): 168 degrees F (76 degrees C).
5.
Coefficient of Expansion: .000034 in/in/degree F.
6.
Chemical resistance: Excellent.
B.
Vinyl Components: Provide products made of extruded polyvinyl chloride as specified in this section and manufactured to comply with requirements of ASTM D 3679 including:
1.
Provide elongated nailing slots on nailing flanges to allow for movement.
2.
Factory-notch ends of horizontal panels to form overlapping joints.
3.
Meet weathering requirements of ASTM D3679.
 
** NOTE TO SPECIFIER ** Delete below if insulated vinyl siding is not used.
 
2.3
INSULATED VINYL SIDING
A.
Vinyl Siding Type ___: InsulPlank II Foamed Backed Siding, Double 6 inch (150 mm) horizontal profile.
1.
Product Description: All season insulation foam backing for energy efficiency, inhibits mold, PerformGuard non-toxic repellent wards of termites, noise reducing, impact resistant, SecureLock ensures joints are snug and uniform.
2.
Piece Length: 12 foot-6 inch (3.81 m) piece length, 12 inch (304 mm) piece width.
3.
Material Thickness: Nominal 0.046 inch (1.16 mm).
 
** NOTE TO SPECIFIER ** Select accessories. Delete not required.
 
4.
Provide manufacturers recommended accessories including:
a.
1-1/4 inch (31.75 mm) J-Channel.
b.
Insulated 1-1/4 inch (31.75 mm) Window and Door Trim.
c.
Insulated Inside Corner Post.
d.
Insulated Outside Corner Post.
e.
Finish Trim.
f.
Standard Starter Strip.
g.
StakLoc Starter Strip.
 
** NOTE TO SPECIFIER ** Select color. Delete colors not required.
 
5.
Color: As selected from manufacturer's full range.
6.
Color: Annapolis Blue.
7.
Color: Aviator Green.
8.
Color: Richmond Red.
9.
Color: Coffee Bean.
10.
Color: Khaki Brown.
11.
Color: Rockaway Grey.
12.
Color: Frost.
13.
Color: Stratus.
14.
Color: Brownstone
15.
Color: Hearthstone.
16.
Color: Timberbark.
 
** NOTE TO SPECIFIER ** Delete below if Sentry horizontal vinyl siding is not used.
 
2.4
SENTRY HORIZONTAL VINYL SIDING
 
** NOTE TO SPECIFIER ** Delete below if Sentry Double 4 inch (101 mm) horizontal siding is not used.
 
A.
Vinyl Siding Type ___: Sentry Siding, Double 4 inch (101 mm) Horizontal Profile.
1.
Product Description: Roll-over nail hem increases rigidity to resist bowing and buckling. Distinctive deep silhouette provides rich shadow lines. Contoured lock system connects panels securely to walls. Withstands winds up to 180 miles per hour (80 metes per second).
2.
Piece Dimensions: 12 foot-6 inch (3.81 m) piece length, 8 inch (203 mm) piece width.
3.
Material Thickness: Nominal 0.044 inch (1.12 mm).
 
** NOTE TO SPECIFIER ** Delete below if Sentry Double 4.5 inch (114 mm) Dutchlap siding is not used.
 
B.
Vinyl Siding Type ___: Sentry Siding, Double 4.5 inch (114 mm) Dutchlap Profile.
1.
Product Description: Roll-over nail hem increases rigidity to resist bowing and buckling. Distinctive deep silhouette provides rich shadow lines. Contoured lock system connects panels securely to walls. Withstands winds up to 180 miles per hour (80 metes per second).
2.
Piece Dimensions: 12 foot-1 inch (3.68 m) piece length, 9 inch (228 mm) piece width.
3.
Material Thickness: Nominal 0.044 inch (1.12 mm).
 
** NOTE TO SPECIFIER ** Delete below if Sentry Board and Batten siding is not used.
 
C.
Vinyl Siding Type ___: Sentry Siding, Board and Batten Profile.
1.
Product Description: Roll-over nail hem increases rigidity to resist bowing and buckling. Distinctive deep silhouette provides rich shadow lines. Contoured lock system connects panels securely to walls. Withstands winds up to 180 miles per hour (80 metes per second).
2.
Piece Dimensions: 10 foot (3.04 m) piece length, 7 inch (177 mm) piece width.
3.
Material Thickness: Nominal 0.045 inch (1.14 mm).
 
** NOTE TO SPECIFIER ** Select accessories. Delete not required.
 
D.
Provide manufacturers recommended accessories including:
1.
5/8 inch (17 mm) J-Channel.
2.
7/8 inch (22 mm) J-Channel.
3.
Belt Line.
4.
Crown Molding.
5.
Drip Cap.
6.
Finish Trim.
7.
H-Trim.
8.
Inside Corner Post.
9.
3 inch (76 mm) Outside Corner Post, 10 feet (3.04 m) long.
10.
3 inch (76 mm) Outside Corner Post, 12 feet (3.65 m) long.
11.
5-1/2 inch (139 mm) Outside Corner Post, 20 feet (6.09 m) long.
12.
5-1/2 inch (139 mm) Fluted Outside Corner Post, 20 feet (6.09 m) long.
13.
Recessed Window and Door Trim.
14.
3-1/2 inch (89 mm) Window and Door Trim.
15.
Window Casing Trim.
16.
Starter Strip.
17.
Transition Trim.
 
** NOTE TO SPECIFIER ** Select color. Delete colors not required.
 
E.
Color and Texture:
1.
Cedar-Grain texture, color as selected from manufacturer's full range.
2.
Cedar-Grain texture, color Ash.
3.
Cedar-Grain texture, color Regatta Blue.
4.
Cedar-Grain texture, color Gunmetal Grey.
5.
Cedar-Grain texture, color Clay.
6.
Cedar-Grain texture, color Burnt Orange.
7.
Cedar-Grain texture, color Eggplant.
8.
Cedar-Grain texture, color Annapolis Blue.
9.
Cedar-Grain texture, color Aviator Green.
10.
Cedar-Grain texture, color Richmond Red.
11.
Cedar-Grain texture, color Coffee Bean.
12.
Cedar-Grain texture, color Amber.
13.
Cedar-Grain texture, color Khaki Brown.
14.
Cedar-Grain texture, color Rockaway Grey.
15.
Cedar-Grain texture, color Grenadier Green.
16.
Cedar-Grain texture, color Muskoka Green.
17.
Cedar-Grain texture, color Rain Forest.
18.
Cedar-Grain texture, color Spring Moss.
19.
Cedar-Grain texture, color Caribou Brown.
20.
Cedar-Grain texture, color Chestnut Brown.
21.
Cedar-Grain texture, color Frost.
22.
Cedar-Grain texture, color Bone.
23.
Cedar-Grain texture, color Ivory.
24.
Cedar-Grain texture, color Cypress.
25.
Cedar-Grain texture, color Stratus.
26.
Cedar-Grain texture, color Flagstone.
27.
Cedar-Grain texture, color Brownstone.
28.
Cedar-Grain texture, color Hearthstone.
29.
Cedar-Grain texture, color Sandalwood.
30.
Cedar-Grain texture, color Sandcastle.
31.
Cedar-Grain texture, color Lite Maple.
32.
Cedar-Grain texture, color Saffron.
33.
Cedar-Grain texture, color Satin Grey.
34.
Cedar-Grain texture, color Sage.
35.
Cedar-Grain texture, color Timberbark.
36.
Cedar-Grain texture, color Sapphire Blue.
37.
Cedar-Grain texture, color Lighthouse Red.
38.
Cedar-Grain texture, color Danish Gold.
 
** NOTE TO SPECIFIER ** Delete below if Highland horizontal vinyl siding is not used.
 
2.5
HIGHLAND HORIZONTAL VINYL SIDING
 
** NOTE TO SPECIFIER ** Delete below if Highland Double 4 inch (101 mm) horizontal siding is not used.
 
A.
Vinyl Siding Type ___: Highland Siding, Double 4 inch (101 mm) Horizontal Profile.
1.
Product Description: Inspired by nature, Highland provides the perfect harmony between beauty and affordability.
2.
Piece Dimensions: 12 foot-6 inch (3.81 m) piece length, 8 inch (203 mm) piece width.
3.
Material Thickness: Nominal 0.042 inch (1.07 mm).
 
** NOTE TO SPECIFIER ** Delete below if Highland Double 5 inch (127 mm) horizontal siding is not used.
 
B.
Vinyl Siding Type ___: Highland Siding, Double 5 inch (127 mm) Horizontal Profile.
1.
Product Description: Inspired by nature, Highland provides the perfect harmony between beauty and affordability.
2.
Piece Dimensions: 14.7 foot (4.5 m) piece length, 4-1/2 inch (114 mm) piece width.
3.
Material Thickness: Nominal 0.042 inch (1.07 mm).
 
** NOTE TO SPECIFIER ** Delete below if Highland Double 5 inch (127 mm) Dutchlap siding is not used.
 
C.
Vinyl Siding Type ___: Highland Siding, Double 5 inch (127 mm) Dutchlap Profile.
1.
Product Description: Inspired by nature, Highland provides the perfect harmony between beauty and affordability.
2.
Piece Dimensions: 12 foot (3.66 m) piece length, 10 inch (254 mm) piece width.
3.
Material Thickness: Nominal 0.042 inch (1.07 mm).
 
** NOTE TO SPECIFIER ** Delete below if Highland Triple 3 inch (76 mm) siding is not used.
 
D.
Vinyl Siding Type ___: Highland Siding, Triple 3 inch (76 mm) Dutchlap Profile.
1.
Product Description: Inspired by nature, Highland provides the perfect harmony between beauty and affordability.
2.
Piece Dimensions: 12 foot (3.66 m) piece length, 10 inch (254 mm) piece width.
3.
Material Thickness: Nominal 0.040 inch (1.02 mm).
 
** NOTE TO SPECIFIER ** Select accessories. Delete not required.
 
E.
Provide manufacturers recommended accessories including:
1.
Roll-over nail rail.
2.
3 inch (76 mm) Outside Corner Post, 10 feet (3.04 m) long.
3.
3 inch (76 mm) Outside Corner Post, 12 feet (3.65 m) long.
4.
5.5 inch (139 mm) Fluted Outside Corner Post, 20 feet (6.09 m) long.
5.
5.5 inch (139 mm) Traditional Outside Corner Post, 20 feet (6.09 m) long.
6.
3-1/2 inch (89 mm) Window and Door Trim.
7.
Recessed Window and Door Trim.
8.
Window Casing Trim.
9.
5/8 inch (17 mm) J-Channel.
10.
Belt Line.
11.
Crown Molding.
12.
Drip Cap.
13.
Finish Trim.
14.
H-Trim.
15.
Inside Corner Post.
16.
Starter Strip.
17.
Transition Trim.
 
** NOTE TO SPECIFIER ** Select color. Not all colors are available in all Highland profiles, confirm with the manufacturer. Delete colors not required.
 
F.
Color and Finish:
1.
Satin finish, wood-grain texture, color as selected from manufacturer's full range.
2.
Satin finish, wood-grain texture, color Clay.
3.
Satin finish, wood-grain texture, color Ash.
4.
Satin finish, wood-grain texture, color Khaki Brown.
5.
Satin finish, wood-grain texture, color Rockaway Grey.
6.
Satin finish, wood-grain texture, color Grenadier Green.
7.
Satin finish, wood-grain texture, color Frost.
8.
Satin finish, wood-grain texture, color Bone.
9.
Satin finish, wood-grain texture, color Ivory.
10.
Satin finish, wood-grain texture, color Cypress.
11.
Satin finish, wood-grain texture, color Stratus.
12.
Satin finish, wood-grain texture, color Flagstone.
13.
Satin finish, wood-grain texture, color Brownstone.
14.
Satin finish, wood-grain texture, color Hearthstone.
15.
Satin finish, wood-grain texture, color Sandalwood.
 
** NOTE TO SPECIFIER ** Delete below if Oregon Pride horizontal vinyl siding is not used.
 
2.6
OREGON PRIDE HORIZONTAL VINYL SIDING
 
** NOTE TO SPECIFIER ** Delete below if Oregon Pride Double 4 inch (101 mm) horizontal siding is not used.
 
A.
Vinyl Siding Type ___: Oregon Pride Siding, Double 4 inch (101 mm) Horizontal Profile.
1.
Product Description: Classic styling and natural beauty with subtle wood grain appearance and realistic wood-grain texture.
2.
Piece Dimensions: 12 foot-6 inch (3.81 m) piece length, 8 inch (203 mm) piece width.
3.
Material Thickness: Nominal 0.040 inch (1.02 mm).
 
** NOTE TO SPECIFIER ** Delete below if Oregon Pride Double 4 inch (101 mm) Dutchlap siding is not used.
 
B.
Vinyl Siding Type ___: Oregon Pride Siding, Double 4 inch (101 mm) Dutchlap Horizontal Profile.
1.
Product Description: Classic styling and natural beauty with subtle wood grain appearance and realistic wood-grain texture.
2.
Piece Dimensions: 12 foot-6 inch (3.81 m) piece length, 8 inch (203 mm) piece width.
3.
Material Thickness: Nominal 0.040 inch (1.02 mm).
 
** NOTE TO SPECIFIER ** Delete below if Oregon Pride Double 4-1/2 inch (114 mm) Horizontal siding is not used.
 
C.
Vinyl Siding Type ___: Oregon Pride Siding, Double 4 inch (101 mm) Horizontal Profile.
1.
Product Description: Classic styling and natural beauty with subtle wood grain appearance and realistic wood-grain texture.
2.
Piece Dimensions: 12 foot-1 inch (3.68 m) piece length, 9 inch (228 mm) piece width.
3.
Material Thickness: Nominal 0.040 inch (1.02 mm).
 
** NOTE TO SPECIFIER ** Delete below if Oregon Pride Double 4-1/2 inch (114 mm) Dutchlap siding is not used.
 
D.
Vinyl Siding Type ___: Oregon Pride Siding, Double 4 inch (101 mm) Dutchlap Profile.
1.
Product Description: Classic styling and natural beauty with subtle wood grain appearance and realistic wood-grain texture.
2.
Piece Dimensions: 12 foot-1 inch (3.68 m) piece length, 9 inch (228 mm) piece width.
3.
Material Thickness: Nominal 0.040 inch (1.02 mm).
 
** NOTE TO SPECIFIER ** Delete below if Oregon Pride Double 5 inch (127 mm) Dutchlap siding is not used.
 
E.
Vinyl Siding Type ___: Oregon Pride Siding, Double 5 inch (127 mm) Dutchlap Profile.
1.
Product Description: Classic styling and natural beauty with subtle wood grain appearance and realistic wood-grain texture.
2.
Piece Dimensions: 12 foot (3.66 m) piece length, 10 inch (254 mm) piece width.
3.
Material Thickness: Nominal 0.040 inch (1.02 mm).
 
** NOTE TO SPECIFIER ** Select accessories. Delete not required.
 
F.
Provide manufacturers recommended accessories including:
1.
5/8 inch (17 mm) J-Channel.
2.
Belt Line.
3.
Crown Molding.
4.
Drip Cap.
5.
Finish Trim.
6.
H-Trim.
7.
Inside Corner Post.
8.
3 inch (76 mm) Outside Corner Post, 10 feet (3.04 m) long.
9.
3 inch (76 mm) Outside Corner Post, 12 feet (3.65 m) long.
10.
5-1/2 inch (139 mm) Traditional Outside Corner Post, 20 feet (6.09 m) long.
11.
5-1/2 inch (139 mm) Fluted Outside Corner Post, 20 feet (6.09 m) long.
12.
Recessed Window and Door Trim.
13.
3-1/2 inch (89 mm) Window and Door Trim.
14.
Window Casing Trim.
15.
Starter Strip.
16.
Transition Trim.
 
** NOTE TO SPECIFIER ** Select color. Not all colors are available in all Oregon Pride profiles, confirm with the manufacturer. Delete colors not required.
 
G.
Color and Finish:
1.
Realistic, wood-grain texture, color as selected from manufacturer's full range.
2.
Realistic, wood-grain texture, color Ash.
3.
Realistic, wood-grain texture, color Clay.
4.
Realistic, wood-grain texture, color Frost.
5.
Realistic, wood-grain texture, color Bone.
6.
Realistic, wood-grain texture, color Ivory.
7.
Realistic, wood-grain texture, color Cypress.
8.
Realistic, wood-grain texture, color Stratus.
9.
Realistic, wood-grain texture, color Flagstone.
10.
Realistic, wood-grain texture, color Brownstone.
11.
Realistic, wood-grain texture, color Hearthstone.
12.
Realistic, wood-grain texture, color Sandalwood.
13.
Realistic, wood-grain texture, color Sandcastle.
14.
Realistic, wood-grain texture, color Lite Maple.
15.
Realistic, wood-grain texture, color Saffron.
16.
Realistic, wood-grain texture, color Satin Gray.
17.
Realistic, wood-grain texture, color Sage.
 
** NOTE TO SPECIFIER ** Delete below if Southern Beaded horizontal vinyl siding is not used.
 
2.7
SOUTHERN BEADED HORIZONTAL VINYL SIDING
 
** NOTE TO SPECIFIER ** Delete below if Southern Beaded horizontal siding is not used.
 
A.
Vinyl Siding Type ___: Southern Beaded Siding, 6-1/2 inch (165 mm) Horizontal Profile.
1.
Product Description: Distinctive grooved-bead detail adds grace and elegance.
2.
Piece Dimensions: 12 foot-4 inch (3.76 m) piece length, 6-1/2 inch (165 mm) piece width.
3.
Material Thickness: Nominal 0.045 inch (1.14 mm).
 
** NOTE TO SPECIFIER ** Select accessories. Delete not required.
 
B.
Provide manufacturers recommended accessories including:
1.
5/8 inch (17 mm) J-Channel.
2.
Belt Line.
3.
Crown Molding.
4.
Drip Cap.
5.
Finish Trim.
6.
H-Trim.
7.
Inside Corner Post.
8.
3 inch (76 mm) Outside Corner Post, 10 feet (3.04 m) long.
9.
3 inch (76 mm) Outside Corner Post, 12 feet (3.65 m) long.
10.
5-1/2 inch (139 mm) Traditional Outside Corner Post, 20 feet (6.09 m) long.
11.
5-1/2 inch (139 mm) Fluted Outside Corner Post, 20 feet (6.09 m) long.
12.
Recessed Window and Door Trim.
13.
3-1/2 inch (89 mm) Window and Door Trim.
14.
Window Casing Trim.
15.
Starter Strip.
16.
Transition Trim.
 
** NOTE TO SPECIFIER ** Select color. Delete colors not required.
 
C.
Color and Finish:
1.
Subtle, wood-grain texture, color as selected from manufacturer's full range.
2.
Subtle, wood-grain texture, color Frost.
3.
Subtle, wood-grain texture, color Flagstone.
4.
Subtle, wood-grain texture, color Brownstone.
5.
Subtle, wood-grain texture, color Hearthstone.
6.
Subtle, wood-grain texture, color Sandalwood.
7.
Subtle, wood-grain texture, color Sandcastle.
 
** NOTE TO SPECIFIER ** Delete below if Double 5 inch (127 mm) vertical vinyl siding is not used.
 
2.8
VERTICAL VINYL SIDING
A.
Vinyl Siding Type ___: Double 5 inch (127 mm) Vertical Siding.
1.
Product Description: Durable vinyl siding with vertical orientation.
2.
Piece Dimensions: 12 foot (3.66 m) piece length, 10 inch (254 mm) piece width.
3.
Material Thickness: Nominal ____ inch (____ mm).
 
** NOTE TO SPECIFIER ** Select accessories. Delete not required.
 
B.
Provide manufacturers recommended accessories including:
1.
1/2 inch (12 mm) J-Channel.
2.
5/8 inch (17 mm) J-Channel.
3.
Belt Line.
4.
Crown Molding.
5.
Drip Cap.
6.
Finish Trim.
7.
H-Trim.
8.
Inside Corner Post.
9.
3 inch (76 mm) Outside Corner Post, 10 feet (3.04 m) long.
10.
3 inch (76 mm) Outside Corner Post, 12 feet (3.65 m) long.
11.
5-1/2 inch (139 mm) Traditional Outside Corner Post, 20 feet (6.09 m) long.
12.
5-1/2 inch (139 mm) Fluted Outside Corner Post, 20 feet (6.09 m) long.
13.
Recessed Window and Door Trim.
14.
3-1/2 inch (89 mm) Window and Door Trim.
15.
Window Casing Trim.
16.
Starter Strip.
17.
Transition Trim.
 
** NOTE TO SPECIFIER ** Select color. Delete colors not required.
 
C.
Color and Finish:
1.
Manufacturers standard finish, color as selected from manufacturer's full range.
2.
Manufacturers standard finish, color Frost.
3.
Manufacturers standard finish, color Bone.
4.
Manufacturers standard finish, color Ivory.
5.
Manufacturers standard finish, color Cypress.
6.
Manufacturers standard finish, color Stratus.
7.
Manufacturers standard finish, color Flagstone.
8.
Manufacturers standard finish, color Brownstone.
9.
Manufacturers standard finish, color Hearthstone.
10.
Manufacturers standard finish, color Sandalwood.
11.
Manufacturers standard finish, color Sandcastle.
12.
Manufacturers standard finish, color Lite Maple.
13.
Manufacturers standard finish, color Satin Grey.
14.
Manufacturers standard finish, color Sage.
15.
Manufacturers standard finish, color Clay.
16.
Manufacturers standard finish, color Ash.
17.
Manufacturers standard finish, color Saffron.
 
** NOTE TO SPECIFIER ** Delete below if Sentry Board and Batten vertical vinyl siding is not used.
 
2.9
SENTRY BOARD AND BATTEN VERTICAL VINYL SIDING
 
** NOTE TO SPECIFIER ** Select below for standard colors. Delete not required.
 
A.
Vinyl Siding Type ___: Sentry Board and Batten Vertical Siding.
1.
Product Description: Durable and virtually maintenance free vertical siding.
2.
Piece Dimensions: 10 foot (3.04 m) piece length, 7 inch (117 mm) piece width.
3.
Material Thickness: Nominal .045 inch (1.14 mm).
 
** NOTE TO SPECIFIER ** Select below for designer and premium colors. Delete not required.
 
B.
Vinyl Siding Type ___: Sentry Board and Batten Vertical Siding.
1.
Product Description: Durable and virtually maintenance free vertical siding.
2.
Piece Dimensions: 10 foot (3.04 m) piece length, 7 inch (117 mm) piece width.
3.
Material Thickness: Nominal .050 inch (1.27 mm).
 
** NOTE TO SPECIFIER ** Select accessories. Delete not required.
 
C.
Provide manufacturers recommended accessories including:
1.
1/2 inch (12 mm) J-Channel.
2.
5/8 inch (17 mm) J-Channel.
3.
Belt Line.
4.
Crown Molding.
5.
Drip Cap.
6.
Finish Trim.
7.
H-Trim.
8.
Inside Corner Post.
9.
3 inch (76 mm) Outside Corner Post, 10 feet (3.04 m) long.
10.
3 inch (76 mm) Outside Corner Post, 12 feet (3.65 m) long.
11.
5-1/2 inch (139 mm) Traditional Outside Corner Post, 20 feet (6.09 m) long.
12.
5-1/2 inch (139 mm) Fluted Outside Corner Post, 20 feet (6.09 m) long.
13.
Recessed Window and Door Trim.
14.
3-1/2 inch (89 mm) Window and Door Trim.
15.
Window Casing Trim.
16.
Starter Strip.
17.
Transition Trim.
 
** NOTE TO SPECIFIER ** Select color. Delete colors not required.
 
D.
Color and Texture:
1.
Cedar-Grain texture, color as selected from manufacturer's full range.
2.
Cedar-Grain texture, color Ash.
3.
Cedar-Grain texture, color Regatta Blue.
4.
Cedar-Grain texture, color Gunmetal Grey.
5.
Cedar-Grain texture, color Clay.
6.
Cedar-Grain texture, color Burnt Orange.
7.
Cedar-Grain texture, color Eggplant.
8.
Cedar-Grain texture, color Annapolis Blue.
9.
Cedar-Grain texture, color Aviator Green.
10.
Cedar-Grain texture, color Richmond Red.
11.
Cedar-Grain texture, color Coffee Bean.
12.
Cedar-Grain texture, color Amber.
13.
Cedar-Grain texture, color Khaki Brown.
14.
Cedar-Grain texture, color Rockaway Grey.
15.
Cedar-Grain texture, color Grenadier Green.
16.
Cedar-Grain texture, color Muskoka Green.
17.
Cedar-Grain texture, color Rain Forest.
18.
Cedar-Grain texture, color Spring Moss.
19.
Cedar-Grain texture, color Caribou Brown.
20.
Cedar-Grain texture, color Chestnut Brown.
21.
Cedar-Grain texture, color Frost.
22.
Cedar-Grain texture, color Bone.
23.
Cedar-Grain texture, color Ivory.
24.
Cedar-Grain texture, color Cypress.
25.
Cedar-Grain texture, color Stratus.
26.
Cedar-Grain texture, color Flagstone.
27.
Cedar-Grain texture, color Brownstone.
28.
Cedar-Grain texture, color Hearthstone.
29.
Cedar-Grain texture, color Sandalwood.
30.
Cedar-Grain texture, color Sandcastle.
31.
Cedar-Grain texture, color Lite Maple.
32.
Cedar-Grain texture, color Saffron.
33.
Cedar-Grain texture, color Satin Grey.
34.
Cedar-Grain texture, color Sage.
35.
Cedar-Grain texture, color Timberbark.
36.
Cedar-Grain texture, color Lighthouse Red.
37.
Cedar-Grain texture, color Sapphire Blue.
38.
Cedar-Grain texture, color Danish Gold.
 
** NOTE TO SPECIFIER ** Delete below if Equinox Vinyl Soffits are not required.
 
2.10
EQUINOX VINYL SOFFITS
A.
Soffit Type ___: Equinox Vinyl Soffits.
1.
Product Description: Maximizes the net free air intake per foot. Aids in air circulation through attic. Can help prevent early roof failure. Comply with local building code for venting requirements.
 
** NOTE TO SPECIFIER ** Select type. Designate as Type 1 and 2 if both are used. Delete not required.
 
2.
Soffit Type: Solid.
3.
Soffit Type: Hidden Vent, 8.4 square inch (213 square mm) net free air intake per foot (304 mm).
4.
Piece Dimensions: 12 foot (3.66 m) piece length, 10 inch (254 mm) piece width.
5.
Material Thickness: Nominal .045 inch (1.14 mm).
 
** NOTE TO SPECIFIER ** Select accessories. Delete not required.
 
B.
Provide manufacturers recommended accessories including:
1.
1/2 inch (12.7 mm) F-Channel.
2.
1/2 inch (12.7 mm) J-Channel.
3.
Crown Molding.
4.
Fascia.
5.
Fascia J.
 
** NOTE TO SPECIFIER ** Select colors. Delete not required.
 
C.
Color and Finish:
1.
Manufacturers standard finish, color as selected from manufacturer's full range.
2.
Manufacturers standard finish, Frost color.
3.
Manufacturers standard finish, Brownstone color.
4.
Manufacturers standard finish, Musket Brown color.
 
** NOTE TO SPECIFIER ** Delete below if Beaded Vinyl Soffits are not required.
 
2.11
BEADED VINYL SOFFITS
A.
Soffit Type ___: 6 inch (152 mm) Beaded Vinyl Soffits.
1.
Product Description: Maximizes the net free air intake per foot. Aids in air circulation through attic. Can help prevent early roof failure. Comply with local building code for venting requirements.
 
** NOTE TO SPECIFIER ** Select type. Designate as Type 1 and 2 if both are used. Delete not required.
 
2.
Soffit Type: Solid.
3.
Soffit Type: Hidden Vent, 8.4 square inch (213 square mm) net free air intake per foot (304 mm).
4.
Piece Dimensions: 12 foot-6 inch (3.81 m) piece length, 6 inch (152 mm) piece width.
 
** NOTE TO SPECIFIER ** Select accessories. Delete not required.
 
B.
Provide manufacturers recommended accessories including:
1.
1/2 inch (12.7 mm) F-Channel.
2.
1/2 inch (12.7 mm) J-Channel.
3.
Crown Molding.
4.
Fascia.
5.
Fascia J.
 
** NOTE TO SPECIFIER ** Select colors. Delete not required.
 
C.
Color and Finish:
1.
Manufacturers standard finish, color as selected from manufacturer's full range.
2.
Manufacturers standard finish, Frost color.
3.
Manufacturers standard finish, Brownstone color.
4.
Manufacturers standard finish, Hearthstone color.
 
** NOTE TO SPECIFIER ** Delete below if Triple 4 inch (101 mm) Soffits are not required.
 
2.12
TRIPLE 4 INCH (101 MM) SOFFITS
A.
Soffit Type ___: Triple 4 inch (101 mm) Vinyl Soffits.
1.
Product Description: Maximizes the net free air intake per foot. Aids in air circulation through attic. Can help prevent early roof failure. Comply with local building code for venting requirements.
 
** NOTE TO SPECIFIER ** Select type. Designate Types more than one is used. Delete not required.
 
2.
Soffit Type: Solid.
3.
Soffit Type: Perforated Full Vent, 5.89 square inch (149 square mm) net free air intake per foot (304 mm).
4.
Soffit Type: Perforated Center Vent, 1.96 square inch (49 square mm) net free air intake per foot (304 mm).
5.
Soffit Type: Lanced Full Vent, 7.2 square inch (182 square mm) net free air intake per foot (304 mm).
6.
Soffit Type: Lanced Center Vent, 2.4 square inch (60 square mm) net free air intake per foot (304 mm).
7.
Piece Dimensions: 12 foot-6 inch (3.81 m) piece length, 6 inch (152 mm) piece width.
 
** NOTE TO SPECIFIER ** Select accessories. Delete not required.
 
B.
Provide manufacturers recommended accessories including:
1.
1/2 inch (12.7 mm) F-Channel.
2.
1/2 inch (12.7 mm) J-Channel.
3.
Crown Molding.
4.
Fascia.
5.
Fascia J.
 
** NOTE TO SPECIFIER ** Select colors. Delete not required.
 
C.
Color and Finish:
1.
Manufacturers standard finish, color as selected from manufacturer's full range.
2.
Manufacturers standard finish, Frost color.
3.
Manufacturers standard finish, Bone color.
4.
Manufacturers standard finish, Ivory color.
5.
Manufacturers standard finish, Cypress color.
6.
Manufacturers standard finish, Stratus color.
7.
Manufacturers standard finish, Flagstone color.
8.
Manufacturers standard finish, Brownstone color.
9.
Manufacturers standard finish, Hearthstone color.
10.
Manufacturers standard finish, Sandalwood color.
 
** NOTE TO SPECIFIER ** Delete below if Double 5 inch (127 mm) Soffits are not required.
 
2.13
DOUBLE 5 INCH (127 MM) SOFFITS
A.
Soffit Type ___: Double 5 inch (127 mm) Vinyl Soffits.
1.
Product Description: Maximizes the net free air intake per foot. Aids in air circulation through attic. Can help prevent early roof failure. Comply with local building code for venting requirements.
 
** NOTE TO SPECIFIER ** Select type. Designate Types if both are used. Delete not required.
 
2.
Soffit Type: Solid.
3.
Soffit Type: Perforated, 4.2 square inch (106 square mm) net free air intake per foot (304 mm).
4.
Piece Dimensions: 12 foot-6 inch (3.81 m) piece length, 6 inch (152 mm) piece width.
 
** NOTE TO SPECIFIER ** Select accessories. Delete not required.
 
B.
Provide manufacturers recommended accessories including:
1.
1/2 inch (12.7 mm) F-Channel.
2.
1/2 inch (12.7 mm) J-Channel.
3.
Crown Molding.
4.
Fascia.
5.
Fascia J.
 
** NOTE TO SPECIFIER ** Select colors. Delete not required.
 
C.
Color and Finish:
1.
Manufacturers standard finish, color as selected from manufacturer's full range.
2.
Manufacturers standard finish, Ash color.
3.
Manufacturers standard finish, Clay color.
4.
Manufacturers standard finish, Frost color.
5.
Manufacturers standard finish, Bone color.
6.
Manufacturers standard finish, Ivory color.
7.
Manufacturers standard finish, Cypress color.
8.
Manufacturers standard finish, Stratus color.
9.
Manufacturers standard finish, Flagstone color.
10.
Manufacturers standard finish, Brownstone color.
11.
Manufacturers standard finish, Hearthstone color.
12.
Manufacturers standard finish, Sandalwood color.
13.
Manufacturers standard finish, Sandcastle color.
14.
Manufacturers standard finish, Lite Maple color.
15.
Manufacturers standard finish, Satin Gray color.
16.
Manufacturers standard finish, Sage color.
 
** NOTE TO SPECIFIER ** Delete below if vinyl skirting is not required.
 
2.14
SKIRTING
A.
Skirting Type ___: Pleasant View Vinyl Skirting.
1.
Product Description: Great alternative to wooden lattice. Easily secures to the perimeter of mobile homes, cottages, decks or foundations. Special front rail design allows access to be maintained. Will not attract termites.
2.
Skirting Panel: 12 foot (3.66 m) length, 12 inch (304 mm) width.
3.
Bottom Rail: 12 foot (3.66 m) length.
4.
Trim Back: 12 foot (3.66 m) length.
5.
Trim Front: 12 foot (3.66 m) length.
 
** NOTE TO SPECIFIER ** Select accessories. Delete not required.
 
B.
Provide manufacturers recommended accessories including:
1.
1/2 inch (12.7 mm) J-Channel.
2.
3 inch (76 mm) Outside Corner Post, 10 feet (3.04 m) long.
C.
Color and Finish:
1.
Manufacturer's standard finish and color, Frost.
2.15
ACCESSORlES
A.
Provide manufacturer's inside corners, outside corners, posts, channels, nailers, under sill trim, starter strips, finish trim and other accessories as shown on the drawings and as recommended by the manufacturer for a complete installation.
1.
Colors: As indicated on the drawings.
2.
Materials: Of the same materials and finish with similar properties as vinyl siding.
B.
Fasteners: Galvanized steel, stainless steel or other corrosion-resistant fasteners as recommended by the manufacturer.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
Confirm critical dimensions and existing structure are within the manufacturer's limits and tolerances.
C.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
C.
Where required, repair substrate flaws and defects to ensure even installation surfaces, free from obstructions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions, the latest edition of the Vinyl Siding Institute (VSI) Installation Manual and details shown on the drawings.
B.
Install wood shims at building corners to bring cut edges of vertical siding out to correct and even planes.
C.
Attach panels by placing fastener in the center of slots for horizontal panels, and top slot for vertical panels. Drive fasteners straight leaving 1/16 inch (1.6 mm) space between heads and panel flanges.
D.
Panels and joints shall be plumb and true. Stagger joints in a uniform pattern as successive courses are installed.
E.
Allow space between both ends of siding panels and trim for thermal movement. Overlap horizontal panel ends one-half the width of factory pre-cut notches.
F.
Securely attach panel components, accessories and trim using methods recommended by the manufacturer.
3.4
CLEANING
A.
Remove fingerprints and tool marks, clean soiled areas in accordance with the manufacturers instructions and the Vinyl Siding Institute (VSI) Cleaning and Maintenance Guide.
B.
Remove packaging and unused materials from the project site.
3.5
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION