MasterFormat: 95
SpecWizard: customize this spec    Download this Vinyl Siding Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
 
         
SECTION 07464
 
         
VINYL SIDING
         
Napco Inc. Vinyl Siding
          ** NOTE TO SPECIFIER ** NAPCO Inc; residential vinyl siding and trim.
.
This section is based on the products of NAPCO 1nc., which is located at:
P. O. Box 900
Kearney, MO 64060
Toll Free: 800-786-2726
Fax: 816-903-4530
Web Site: www.napcoproducts.com
E-mail: arcat@napco-bp.com

In 1963 three companies joined to become National Aluminum Products Company (NAPCO). Today NAPCO is an industry leader in customer service, product quality, product breadth and marketing. A leading manufacturer, marketer and distributor of products possessing exceptional quality, competitively priced for residential and commercial applications.
.
NAPCO manufactures vinyl siding, soffits, and trim in four lines: American Splendor, American 76 Collection, American Herald, and American Comfort. All are Vinyl Siding Institute Certified and covered by a lifetime limited homeowner warranty that is transferable and non-prorated. Please call or email for an Architectural Guide and samples.

NAPCO also produces aluminum siding, soffits, and trim.
.
SECTION 07464 - VINYL SIDING, Copyright 2004, ARCAT, Inc.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Vinyl siding and trim.
 
          B.Vinyl soffits.
 
          C.Aluminum trim associated with vinyl siding.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry: Framing and Sheathing.
 
          B.Section 07210 - Building Insulation.
 
          C.Section 07260 - Vapor Retarders.
 
          D.Section 07714 - Gutters and Downspouts.
 
          E.Section 07900 - Joint Sealers.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM D 3679 - Standard Specification for Rigid Poly (Vinyl Chloride) (PVC) Siding; 2004a.
 
          B.VSI (BG-105) - Rigid Vinyl Siding Application Instructions; Vinyl Siding Institute, Society of the Plastics Industry; 1994.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's data sheets on each product to be used, showing compliance with requirements.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          C.Selection Samples: Two complete sets of color cards representing manufacturer's full range of available colors.
 
          D.Manufacturer's installation instructions, showing required preparation and installation procedures.
 
          E.Copy of VSI Rigid Vinyl Siding Application Instructions.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened labeled packaging until ready for installation.
 
          B.Store products in a covered, ventilated area, at temperature not more than 130 degrees F (54 degrees C).
 
          C.Store boxes on flat surface to maximum height recommended by manufacturer.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Napco Inc., which is located at: P. O. Box 900 303 W. Major St. ; Kearney, MO 64060; Toll Free Tel: 800-786-2726; Fax: 816-903-4530; Email: request info; Web: www.napcoproducts.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2MATERIALS
 
          A.PVC Material Characteristics: Provide siding made of PVC meeting or exceeding the following physical properties.
          1.Flammability: Less than 1/4 inch (25 mm), and less than 10 seconds, when tested in accordance with ASTM D 635.
          2.Surface Burning Characteristics: Flame spread index of 20, maximum, and smoke developed index of 275, maximum, when tested in accordance with ASTM E 84.
          3.Hardness: 82, Shore D.
          4.Izod Impact: 3.3 ft-lbF/inch, minimum, when tested in accordance with ASTM D 256, Izod, at 74 degrees F (23 degrees C).
          5.Tensile Strength: 6,326 psi (43.6 MPa), minimum, when tested in accordance with ASTM D 638.
          6.Tensile Modulus: 364,150 psi (2511 MPa), minimum, when tested in accordance with ASTM D 638.
          7.Deflection Temperature: 167 degrees F (74 degrees C), maximum, at 264 psi (1.8 MPa), when tested in accordance with ASTM D 648.
          8.Coefficient of Lineal Expansion: 3.3 x 10 - 5 per degree F (0.000057 per degree C).
          ** NOTE TO SPECIFIER ** For use with American Accents Shakes and Scallops products only. Delete if not required.
 
          B.Polypropylene Material Characteristics: Provide siding made of mineral filled polypropylene meeting or exceeding the following physical properties.
          1.Tensile Strength: 2,900 psi (20 MPa) when tested in accordance with ASTM D 638.
          2.Tensile Modulus: 241,000-340,000 psi (1662 to 2344 MPa) when tested in accordance with ASTM D 638.
          3.Flexural Modulus: 180,000 psi (1241 MPa) when tested in accordance with ASTM D 790.
          4.Coefficient of Linear Thermal Expansion: 0.000053 in/in/degree F when tested in accordance with ASTM D 696.
          5.Defection Temperature: 144 to 202 degrees F (62 to 94 degrees C), under load of 264 psi (0.18 MPa).
          6.Self-Ignition Temperature: 809 degrees F (432 degrees C), minimum, when tested in accordance with ASTM D 1929.
          7.Flammability: Rate of burning not greater than 4 inches (100 mm) per minute, when tested in accordance with ASTM D 635.
          8.Smoke Density: 6.3 to 9.4 percent, when tested in accordance with ASTM D 2843.
 
          C.Horizontal Vinyl Siding: NAPCO American Splendor; extruded PVC, complying with ASTM D 3679; cedar embossed finish with color throughout thickness; Vinyl Siding Institute Certified.
          ** NOTE TO SPECIFIER ** Delete all but one of the following styles.
          1.Style: Double 4 standard lap, nominal 8 inches (203 mm) high, 3/4 inch (19 mm) projection.
          2.Style: Double 5 standard lap, nominal 10 inches (254 mm) high, 3/4 inch projection.
          3.Style: Double 4.5 Dutch lap; nominal 9 inches (229 mm) high, 3/4 inch (19 mm) projection.
          4.Interlocking nailing hem and lower edge, with 1-1/8 inch (28 mm) long nail slots.
          5.Weep holes in hook leg of bottom panel.
          6.Length: 12 feet (3657 mm) minimum.
          7.Thickness: 0.046 inch (1.17 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm).
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Insert color, if already selected.
          8.Color: As selected by Architect from manufacturer's full line.
          9.Color:
          a.Briarwood.
          b.Cactus.
          c.Cape Blue.
          d.Cream.
          e.Graystone.
          f.Heather.
          g.Ivory.
          h.Khaki.
          i.Linen.
          j.Mocha.
          k.Slate.
          l.Stone Clay.
          m.White.
          n.Wicker.
          o.Variegated Ash.
          p.Variegated Birch.
          q.Variegated Cedar.
          r.Variegated Pine.
 
          D.Vinyl Siding: NAPCO American Herald; extruded PVC, complying with ASTM D 3679; embossed finish with color throughout thickness; Vinyl Siding Institute Certified.
          ** NOTE TO SPECIFIER ** Delete all but one of the following style and finish combinations.
          1.Style: Double 4 standard lap, nominal 8 inches (203 mm) high.
          2.Style: Double 5 standard lap; nominal 10 inches (254 mm) high.
          3.Style: Double 4 Dutch lap; nominal 8 inches (203 mm) high.
          4.Style: Double 5 Dutch lap; nominal 10 inches (254 mm) high.
          5.Nailing hem with 1-1/8 inch (28 mm) long nail slots.
          6.Weep holes in hook leg of bottom panel.
          7.Length, 12 feet (3657 mm) minimum.
          8.Thickness 0.044 inch (1.12 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm).
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Insert color, if already selected.
          9.Color: As selected by Architect from manufacturer's full line.
          10.Color:
          a.Briarwood.
          b.Cactus.
          c.Cape Blue.
          d.Cream.
          e.Graystone.
          f.Heather.
          g.Ivory.
          h.Khaki.
          i.Linen.
          j.Mocha.
          k.Slate.
          l.Stone Clay.
          m.White.
          n.Wicker.
          o.Signature Series Aspen.
          p.Signature Series Blue Ridge.
          q.Signature Series Dune.
          r.Signature Series Flagstone.
          s.Signature Series Prairie.
 
          E.Horizontal Vinyl Siding: NAPCO American Tradition; extruded PVC, complying with ASTM D 3679; embossed finish with color throughout thickness; Vinyl Siding Institute Certified.
          ** NOTE TO SPECIFIER ** Delete all but one of the following style and finish combinations.
          1.Style: Double 4 standard lap, nominal 8 inches (203 mm) high.
          2.Style: Double 5 standard lap; nominal 10 inches (254 mm) high.
          3.Style: Double 4.5 Dutch lap; nominal 9 inches (229 mm) high.
          4.Nailing hem with 1-1/8 inch (28 mm) long nail slots.
          5.Weep holes in hook leg of bottom panel.
          6.Length: 12 feet (3657 mm) minimum.
          7.Thickness: 0.042 inch (1.07 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm).
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Insert color, if already selected.
          8.Color: As selected by Architect from manufacturer's full line.
          9.Color:
          a.Briarwood.
          b.Cactus.
          c.Cape Blue.
          d.Cream.
          e.Graystone.
          f.Heather.
          g.Ivory.
          h.Linen.
          i.Mocha.
          j.Slate.
          k.Stone Clay.
          l.White.
          m.Wicker.
 
          F.Horizontal Vinyl Siding: NAPCO American Comfort; extruded PVC, complying with ASTM D 3679; embossed finish with color throughout thickness; Vinyl Siding Institute Certified.
          ** NOTE TO SPECIFIER ** Delete all but one of the following style and finish combinations.
          1.Style: Double 4 standard lap, nominal 8 inches (203 mm) high.
          2.Style: Double 5 standard lap; nominal 10 inches (254 mm) high.
          3.Style: Double 4.5 Dutch lap; nominal 9 inches (229 mm) high.
          4.Style: Triple 3, nominal 9 inches (229 mm) high.
          5.Nailing hem with 1-1/8 inch (28 mm) long nail slots.
          6.Weep holes in hook leg of bottom panel.
          7.Length: 12 feet (3657 mm) minimum.
          8.Thickness: 0.040 inch (1.02 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm).
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Insert color, if already selected.
          9.Color: As selected by Architect from manufacturer's full line.
          10.Color:
          a.Briarwood.
          b.Cactus.
          c.Cape Blue.
          d.Cream.
          e.Graystone.
          f.Heather.
          g.Ivory.
          h.Linen.
          i.Mocha.
          j.Slate.
          k.Stone Clay.
          l.White.
          m.Wicker.
 
          G.Horizontal Vinyl Siding: NAPCO American 76 Collection; extruded PVC, complying with ASTM D 3679; smooth matte finish with color throughout thickness; Vinyl Siding Institute Certified.
          ** NOTE TO SPECIFIER ** Delete all but one of the following styles.
          1.Style: Double 4 standard lap, nominal 8 inches (203 mm) high.
          2.Style: Triple 3, nominal 9 inches (229 mm) high.
          3.Style: Beaded, nominal 6.5 inches (165 mm) high.
          4.Nailing hem with 1-1/8 inch (28 mm) long nail slots.
          5.Weep holes in hook leg of bottom panel.
          6.Length: 12 feet (3657 mm) minimum.
          7.Thickness: 0.044 inch (1.12 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm).
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Insert color, if already selected.
          8.Color: As selected by Architect from manufacturer's full line.
          9.Color:
          a.Briarwood.
          b.Cactus.
          c.Cape Blue.
          d.Cream.
          e.Graystone.
          f.Heather.
          g.Ivory.
          h.Linen.
          i.Mocha.
          j.Slate.
          k.Stone Clay.
          l.White.
          m.Wicker.
 
          H.Specialty Siding: NAPCO American Accents.
          ** NOTE TO SPECIFIER ** Delete one of the following styles.
          1.Style: Cedar Select Shakes. Size: 15 inches (380 mm) high by 59-1/4 inches (1505 mm) wide, nominal. Molded polypropylene, thickness: 0.090 inch (2.29 mm). Woodgrain finish with color throughout thickness; color as follows:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Insert color, if already selected.
          a.Color: As selected by Architect from manufacturer's full line.
          b.Color:
          1)Blue Ridge.
          2)Graystone.
          3)Ivory.
          4)Slate.
          5)Stone Clay.
          6)White.
          7)Wicker.
          2.Style: Cedar Select Scallops. Size: 15 inches (380 mm) high by 59-1/4 inches (1505 mm) wide, nominal. Molded polypropylene, thickness: 0.090 inch (2.29 mm). Woodgrain finish with color throughout thickness; color as follows:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Insert color, if already selected.
          a.Color: As selected by Architect from manufacturer's full line.
          b.Color:
          1)Graystone.
          2)Ivory.
          3)Stone Clay.
          4)White.
          5)Wicker.
          3.Style: Board & Batten. Size: 7 inches (178 mm) wide, nominal. Thickness: 0.048 inch (1.17 mm). Cedar embossed finish with color throughout thickness; color as follows:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Insert color, if already selected.
          a.Color: As selected by Architect from manufacturer's full line.
          b.Color:
          1)Cream.
          2)Graystone.
          3)Ivory.
          4)Linen.
          5)Mocha.
          6)Stone Clay.
          7)White.
          8)Wicker.
 
          I.Vinyl Soffit: Extruded PVC, complying with ASTM D 3679; with color throughout thickness; made by siding manufacturer.
          ** NOTE TO SPECIFIER ** Select the style required and delete those not required.
          1.Style: Beaded Solid, nominal 7.085 inch (180 mm) wide, thickness: 0.040 inch (1.02 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm), length 12 feet 6 inches (3809 mm) minimum. Provide with matte finish, smooth pattern in following color.
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Mocha.
          d.White.
          e.Wicker.
          f.Graystone.
          g.Linen.
          h.Stone Clay.
          2.Style: Beaded Vented, nominal 7.085 inch (180 mm) wide, thickness: 0.044 inch (1.118 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm), length 12 feet 6 inches (3809 mm) minimum. Vented with free area of 1.064 sq. inches/LF. Provide with matte finish, smooth pattern in following color.
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Mocha.
          d.White.
          e.Wicker.
          f.Graystone.
          g.Linen.
          h.Stone Clay.
          3.Style: Double 5 Standard Solid, nominal 10 inches (254 mm) wide, thickness: 0.040 inch (1.02 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm), length 12 feet (3657 mm) minimum; woodgrain embossed finish.
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Cream.
          d.Heather.
          e.Ivory.
          f.Linen.
          g.Slate.
          h.Stone Clay.
          i.White.
          j.Wicker.
          4.Style: Double 5 Standard Vented, nominal 10 inches (254 mm) wide, thickness: 0.040 inch (1.02 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm), length 12 feet (3657 mm) minimum; woodgrain embossed finish. Vented with free area of 5.17 sq. inches/LF. Provide in following color.
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Cream.
          d.Heather.
          e.Ivory.
          f.Linen.
          g.Slate.
          h.Stone Clay.
          i.White.
          j.Wicker.
          5.Style: Double 5 Standard Solid Variegated Pattern, nominal 10 inches (254 mm) wide, thickness 0.046 inch (1.17 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm), length 12 feet (3657 mm) minimum.; woodgrain embossed finish. Provide in following color.
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Ash.
          d.Birch.
          e.Cedar.
          f.Pine.
          6.Style: Double 5 Standard Vented Variegated Pattern, nominal 10 inches (254 mm) wide, thickness 0.046 inch (1.17 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm), length 12 feet (3657 mm) minimum, woodgrain embossed finish. Vented with free area of 5.17 sq. inches/LF. Provide in following color.
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Ash.
          d.Birch.
          e.Cedar.
          f.Pine.
          7.Style: Triple 4 Solid, nominal 12 inches (305 mm) wide, thickness 0.038 inch (0.965 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm), length 12 feet (3657 mm) minimum, smooth finish. Provide with matte finish in following color.
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Briarwood.
          d.Cactus.
          e.Cape Blue.
          f.Cream.
          g.Graystone.
          h.Heather.
          i.Ivory.
          j.Khaki.
          k.Linen.
          l.Mocha.
          m.Musket.
          n.Slate.
          o.Stone Clay.
          p.White.
          q.Wicker.
          8.Style: Triple 4 Centervent, nominal 12 inches (305 mm) wide, thickness 0.038 inch (0.965 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm), length 12 feet (3657 mm) minimum, smooth finish. Vented with free area of 1.956 sq. inches/LF. Provide with matte finish in following color.
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Briarwood.
          d.Cactus.
          e.Cape Blue.
          f.Cream.
          g.Graystone.
          h.Heather.
          i.Ivory.
          j.Khaki.
          k.Linen.
          l.Mocha.
          m.Musket.
          n.Slate.
          o.Stone Clay.
          p.White.
          q.Wicker.
          9.Style: Triple 4 Full Vent, nominal 12 inches (305 mm) wide, thickness 0.038 inch (0.965 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm), length 12 feet (3657 mm) minimum, smooth finish. Vented with free area of 5.17 sq. inches/LF. Provide with matte finish in following color.
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Briarwood.
          d.Cactus.
          e.Cape Blue.
          f.Cream.
          g.Graystone.
          h.Heather.
          i.Ivory.
          j.Khaki.
          k.Linen.
          l.Mocha.
          m.Musket.
          n.Slate.
          o.Stone Clay.
          p.White.
          q.Wicker.
          10.Style: UltraSpand D5, nominal 10 inches (254 mm) wide, thickness: 0.048 inch (1.23 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm), length 12 feet (3657 mm) minimum; Provide with matte finish in following color.
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Cream.
          d.Heather.
          e.Ivory.
          f.Linen.
          g.Slate.
          h.Stone Clay.
          i.White.
          j.Wicker.
          k.Khaki.
          l.Cape Blue.
          m.Gray Stone.
          n.Cactus.
          o.Briarwood.
          p.Mocha.
          11.Style: UltraSpand D5 Vented, nominal 10 inches (254 mm) wide, thickness: 0.048 inch (1.23 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm), length 12 feet (3657 mm) minimum. Vented with free area of 1.47 sq. inches/LF. Provide with matte finish in following color.
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Cream.
          d.Heather.
          e.Ivory.
          f.Linen.
          g.Slate.
          h.Stone Clay.
          i.White.
          j.Wicker.
          k.Khaki.
          l.Cape Blue.
          m.Gray Stone.
          n.Cactus.
          o.Briarwood.
          p.Mocha.
 
          J.Vinyl Trim Accessories: Same material and color as siding, unless otherwise indicated; made by siding manufacturer; provide the following styles:
          1.Cove Molding: Low-gloss smooth white finish.
          2.H-Mold: Low-gloss smooth white finish.
          3.Outside Corner Posts: 4 inch (100 mm).
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Briarwood.
          d.Cactus.
          e.Cape Blue.
          f.Cream.
          g.Graystone.
          h.Heather.
          i.Ivory.
          j.Khaki.
          k.Linen.
          l.Mocha.
          m.Slate.
          n.Stone Clay.
          o.White.
          p.Wicker.
          4.Outside Corner Posts: 2-7/8 inch (73 mm).
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Briarwood.
          d.Cactus.
          e.Cape Blue.
          f.Cream.
          g.Graystone.
          h.Heather.
          i.Ivory.
          j.Khaki.
          k.Linen.
          l.Mocha.
          m.Slate.
          n.Stone Clay.
          o.White.
          p.Wicker.
          q.Signature Series Aspen.
          r.Signature Series Blue Ridge.
          s.Signature Series Dune.
          t.Signature Series Flagstone.
          u.Signature Series Prairie.
          5.Inside Corner Posts.
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Briarwood.
          d.Cactus.
          e.Cape Blue.
          f.Cream.
          g.Graystone.
          h.Heather.
          i.Ivory.
          j.Khaki.
          k.Linen.
          l.Mocha.
          m.Slate.
          n.Stone Clay.
          o.White.
          p.Wicker.
          q.Signature Series Aspen.
          r.Signature Series Blue Ridge.
          s.Signature Series Dune.
          t.Signature Series Flagstone.
          u.Signature Series Prairie.
          6.Fluted Outside Corner Posts: 6 inch x 3/4 inch (150 x 19 mm); low-gloss white pebble finish.
          7.Mitered Cedar Select Corner Posts: Molded polypropylene.
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as Cedar select shingles.
          b.Color: As selected from manufacturer's full color line.
          c.Blue Ridge.
          d.Graystone.
          e.Ivory.
          f.Linen.
          g.Slate.
          h.Stone Clay.
          i.White.
          j.Wicker.
          8.F Channel Trim.
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Briarwood.
          d.Cactus.
          e.Cape Blue.
          f.Cream.
          g.Graystone.
          h.Heather.
          i.Ivory.
          j.Khaki.
          k.Linen.
          l.Mocha.
          m.Musket.
          n.Slate.
          o.Stone Clay.
          p.White.
          q.Wicker.
          9.Finish Trim.
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Briarwood.
          d.Cactus.
          e.Cape Blue.
          f.Cream.
          g.Graystone.
          h.Heather.
          i.Ivory.
          j.Khaki.
          k.Linen.
          l.Mocha.
          m.Slate.
          n.Stone Clay.
          o.White.
          p.Wicker.
          q.Signature Series Aspen.
          r.Signature Series Blue Ridge.
          s.Signature Series Dune.
          t.Signature Series Flagstone.
          u.Signature Series Prairie.
          10.Double Undersill Trim.
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Briarwood.
          d.Cactus.
          e.Cape Blue.
          f.Cream.
          g.Graystone.
          h.Heather.
          i.Ivory.
          j.Khaki.
          k.Linen.
          l.Mocha.
          m.Slate.
          n.Stone Clay.
          o.White.
          p.Wicker.
          11.Universal Back Plate.
          12.Frieze Back Plate: Low-gloss white pebble finish.
          13.Wide Crown Molding: Low-gloss white pebble finish.
          14.Fascia: 8 inch (200 mm).
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Briarwood.
          d.Cactus.
          e.Cape Blue.
          f.Cream.
          g.Graystone.
          h.Heather.
          i.Ivory.
          j.Khaki.
          k.Linen.
          l.Mocha.
          m.Slate.
          n.Stone Clay.
          o.White.
          p.Wicker.
          15.Window and Door Surround: 3-1/2 inch (88 mm); low-gloss white pebble finish.
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Graystone.
          d.Linen.
          e.Stone Clay.
          f.White.
          g.Wicker.
          16.Window and Door Surround: 5 inch (125 mm); low-gloss white pebble finish.
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Graystone.
          d.Linen.
          e.Stone Clay.
          f.White.
          g.Wicker.
          17.J-Channel Trim: 5/8 inch (16 mm), length 12 feet 6 inches (3809 mm) minimum.
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Briarwood.
          d.Cactus.
          e.Cape Blue.
          f.Cream.
          g.Graystone.
          h.Heather.
          i.Ivory.
          j.Khaki.
          k.Linen.
          l.Mocha.
          m.Slate.
          n.Stone Clay.
          o.White.
          p.Wicker.
          q.Signature Series Aspen.
          r.Signature Series Blue Ridge.
          s.Signature Series Dune.
          t.Signature Series Flagstone.
          u.Signature Series Prairie.
          18.J-Channel Trim: 3/8 inch (10 mm).
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Graystone.
          d.Linen.
          e.Stone Clay.
          f.White.
          g.Wicker.
          19.New Construction Starter Strip: White finish.
          20.Recessed Starter Strip: White finish.
          21.Wide Flange J: White finish.
          22.Flexible J-Channel: White finish.
          23.Variegated J-Channel Trim: 3/4 inch (19 mm).
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Ash.
          d.Birch.
          e.Cedar.
          f.Pine.
          24.Variegated Finish Trim.
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Ash.
          d.Birch.
          e.Cedar.
          f.Pine.
          25.Variegated Outside Corner Post.
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Ash.
          d.Birch.
          e.Cedar.
          f.Pine.
          26.Variegated Inside Corner Post
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Ash.
          d.Birch.
          e.Cedar.
          f.Pine.
          27.Provide corner posts minimum 10 feet (3048 mm) long and other trim minimum 12.5 feet (3810 mm) long.
 
          K.Aluminum Trim Material: Tension-leveled aluminum sheet coil, alloy 3105 or equivalent; finished in color to match siding; made by siding manufacturer.
          1.Dimensions: 24 inches (610 mm) wide by 50 feet (15 m) long, minimum.
          ** NOTE TO SPECIFIER ** Delete two of the following three finish coatings. Acrylic is a longer lasting coating than polyester or PVC; polyester is longer lasting than PVC.
          2.Finish Coating: Two coat waterbase acrylic, 0.75 to 0.9 mils (0.019 to 0.023 mm) thick.
          3.Finish Coating: Polyester, 0.65 to 0.85 mils (0.017 to 0.022 mm) thick.
          4.Finish Coating: Two coat solvent-based PVC, 3.3 to 3.7 mils (0.084 to 0.094 mm) thick.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. The thicker material is available only in the acrylic finish.
          5.Sheet Thickness: 0.019 inch (0.048 mm), nominal.
          6.Sheet Thickness: 0.022 inch (0.056 mm), nominal.
          ** NOTE TO SPECIFIER ** Select paragraphs required and delete those not required.
          a.Color: Same as siding.
          b.Color: As selected from manufacturer's full color line.
          c.Briarwood.
          d.Cactus.
          e.Cameo.
          f.Cape Blue.
          g.Cream.
          h.Graystone.
          i.Heather.
          j.Ivory.
          k.Khaki.
          l.Linen.
          m.Musket Brown.
          n.Royal Brown.
          o.Sandlewood.
          p.Slate.
          q.Stone Clay.
          r.Terratone.
          s.White.
          t.Wicker.
          u.Ash.
          v.Birch.
          w.Cedar.
          x.Pine.
          y.Grecian Green.
          z.Harbour.
          aa.Wine.
          ab.Window Almond.
          ac.Window Almond/Window White.
          ad.Window White.
          ae.Window White/Window White.
          af.Black/Musket Brown.
          ag.Black/Window White.
          ah.Bronze/Window White.
 
          2.3ACCESSORIES
 
          A.Fasteners: Galvanized nails or other corrosion-resistant fasteners, as recommended by manufacturer for specific application.
 
          B.Joint Sealers: As specified in Section 07900.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
          ** NOTE TO SPECIFIER ** The installation of sheathing, vapor retarder, sheathing paper, flashing, and other materials on the exterior walls is normally the responsibility of an installer other than the siding/soffit installer. If not, be sure to include requirements here to the effect that the siding installer must make the wall surfaces weathertight before installing the siding. In that case, it may also be necessary to add product specifications for the relevant materials in PRODUCTS.
 
          A.Verify that surfaces on which siding/soffit is to be installed are weathertight and ready for installation.
 
          B.Do not begin installation until surfaces have been properly prepared; notify Architect of unsatisfactory preparation before proceeding.
 
          3.2INSTALLATION
 
          A.Install siding/soffit and accessories in strict accordance with siding/soffit manufacturer's instructions and applicable building codes.
 
          B.Install siding/soffit level, plumb and true.
          ** NOTE TO SPECIFIER ** The exact fastener type and spacing may vary depending on the wind load conditions at the project site. Consult the siding manufacturer for details.
 
          C.Securely attach siding/soffit using methods and materials recommended by siding/soffit manufacturer for wind load conditions at project site.