MasterFormat: 95
SpecWizard: customize this spec    Download this Vinyl Siding Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Style Crest, Inc. Vinyl Siding
 
         
SECTION 07464
 
         
VINYL SIDING
 
         
 
         
Copyright 2011 - 2013 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Style Crest, Inc.; vinyl siding.
This section is based on the products of Style Crest, Inc., which is located at:
2450 Enterprise St.
Fremont, OH 43420
Toll Free: 800-846-9599
Phone: 419-332-7369
Fax: 419-332-8763
Email: info@stylecrest.net
Web: www.StyleCrestproducts.com
Style Crest has been setting the standard in the housing industry for quality and performance for over 35 years. With single-source convenience, we provide manufacturing, distribution and installation of a full range of products and services. Style Crest is committed to serving this growing and evolving marketplace with the best we have to offer our people, our products and our performance.
Style Crest is its people! These committed associates ensure consistent quality and performance with their skill, attitude and teamwork to serve the Building Products Industry better than anyone else. This is a family of over 500 dedicated associates working collaboratively toward a common goal to meet or exceed the customer's expectations. At Style Crest, the customer is at the center of every decision that is made.
Style Crest provides a variety of name brand products that offer enduring performance and state-of-the-art quality leading to overwhelming end user customer satisfaction. Top quality products and leading brand names give Style Crest customer's peace of mind that they will receive the best products available.
Style Crest is positioned for performance with facilities that are strategically located to serve the Building Industry. Committed to ISO 9001 Quality requirements, Style Crest will maintain world class quality and excellence in all products it manufactures. Style Crest combines state-of-the-art manufacturing, continuous in-house engineering and testing that allow for product integrity that exceeds the industry standards.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete, add items below not required for project.
 
          A.Vinyl siding and accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry.
 
          B.Section 06160 - Sheathing.
 
          C.Section 06200 - Finish Carpentry.
 
          D.Section 07210 - Building Insulation.
 
          E.Section 07260 - Vapor Retarders.
 
          F.Section 07900 - Joint Sealers.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from list below not required by text of edited section.
 
          A.ASTM International (ASTM):
          1.ASTM D 1435 - Standard Practice for Outdoor Weathering of Plastics.
          2.ASTM D 3679 - Standard Specification for Rigid Poly Vinyl Chloride (PVC) Siding.
          3.ASTM D 5206 - Standard Test Method for Windload Resistance of Rigid Plastic Siding.
          4.ASTM D 6864 - Standard Specification for Color and Appearance Retention of Solid Colored Plastic Siding Products.
          5.ASTM D 7251 - Standard Specification for Color and Appearance Retention of Variegated Color Plastic Siding Products.
          6.ASTM E 72 - Standard Test Methods of Conducting Strength Tests of Panels for Building Construction.
          7.ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
          8.ASTM G 154 - Standard Practice for Operating Fluorescent Light Apparatus for UV Exposure of Nonmetallic Materials.
 
          B.International Code Council: ICC-ES AC366 - Acceptance criteria for polymer siding systems.
 
          C.International Organization for Standards (ISO): ISO 9001 - Quality Management Systems - Requirements.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          4.Cleaning and maintenance instructions.
 
          C.Shop Drawings: Provide shop drawings indicating details of construction and installation.
          ** NOTE TO SPECIFIER ** Delete selection samples if selections have already been made.
 
          D.Selection Samples: Submit two sets of samples showing all available colors, patterns, textures, and finishes.
 
          E.Verification Samples: For each product specified, two samples, representing colors, patterns, textures, and finishes to be installed.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturing: Manufactured in ISO 9001 certified factory.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Installer Qualifications: Installer with not less than three years documented experience with products specified or who has passed the Vinyl Siding Institute's (VSI) Certified Installer Program.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Rebuild mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE AND HANDLING
 
          A.Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards. Store materials within absolute limits for temperature and humidity recommended by the manufacturer. Protect from damage.
 
          B.Store products in manufacturer's labeled packaging until ready for installation.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.Warranty: Manufacturer's standard limited warranty for materials and workmanship.
          ** NOTE TO SPECIFIER ** Delete warranty period if not required.
          1.Warranty Period: 75-year transferable warranty.
          2.Warranty Period: Limited lifetime warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Style Crest, Inc., which is located at: 2450 Enterprise St. ; Fremont, OH 43420; Toll Free Tel: 800-925-4440; Tel: 419-332-7369; Fax: 419-332-8763; Email: request info; Web: www.stylecrestproducts.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Choosing an exterior covering is one of the most important decisions you'll make when remodeling or building a home. A superior quality vinyl siding not only adds beauty but enhances your home's value with its durability and timeless style. Whether your home is contemporary or traditional, we have a panel and color that will enhance the unique characteristics that make your house a home. Delete if not required.
 
          2.2VINYL SIDING AND ACCESSORIES
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Vinyl Siding:
          1.Series: Spiegel Grove Series by RMC by Style Crest, Inc.
          2.Series: Addison Heights Series by HOMEX by Style Crest, Inc.
          3.Series: Spring Creek Series by COMPASS by Style Crest, Inc.
          4.Siding Thickness: 0.040 inches (1.016 mm) +/- .001 inches (.025 mm).
          5.Windload Rating: 193 mph (310 kph).
          6.Attachment System: Secure, positive locking system with reinforced nail hem.
          7.Surface Embossing: Brushed cedar wood grain.
          8.Manufacturing Facility: ISO 9001 certified factory.
          9.Compliance: Passes or exceeds all industry standards as per ASTM D 3679.
          10.Specific Gravity: 1.45.
          11.Tensile Strength: 7,154 psi.
          12.Tensile Modulars: 416,900 psi.
          13.IZOD Impact Strength at 32 degrees F (0 degrees C): Passes per ASTM D 3679.
          14.Heat Deflection Temperature at 264 psi: 169 degrees F (76 degrees C).
          15.Coefficient of Linear Expansion: 3.30 x 10^-5.
          16.Warpage: 0.00 inches (0 mm).
          17.Heat Shrinkage: 0.3 percent.
          18.Impact Resistance: Passes per ASTM D 3679.
          19.Surface Distortion at 140 degrees F (60 degrees C): 0.
          20.Fire Rating: Class A.
          21.Flame Spread Index: 10.
          22.Smoke Developed: 395.
          23.Fuel Contribution: 0.
          24.Average Time of Burning: Self Extinguishing.
          25.Average Extent of Burning: 2.379 mm.
          26.Weathering: Passes per ASTM D 3679.
          ** NOTE TO SPECIFIER ** Confirm with manufacturer that desired color is available with profile selected below. Delete colors not required.
          27.Color: Frost White 01.
          28.Color: Classic Sand 11.
          29.Color: New Linen 13.
          30.Color: Warm Sandalwood 17.
          31.Color: Sunny Maize 22.
          32.Color: Harbor Stone 44.
          33.Color: Vintage Sage 55, premium color made with Armor Coat UVA.
          34.Color: Adobe Clay 60, premium color made with Armor Coat UVA.
          35.Color: Wicker Beige 65, premium color made with Armor Coat UVA.
          36.Color: Victorian Slate 67, premium color made with Armor Coat UVA.
          37.Color: Charcoal Grey 84, premium color made with Armor Coat UVA.
          ** NOTE TO SPECIFIER ** Delete profiles not required.
          38.Profile: Double 4 inches (102 mm).
          a.Length: 12 feet 6 inches (3810 mm)
          39.Profile: Dutch Lap 4 inches (102 mm).
          a.Length: 12 feet 6 inches (3810 mm)
          40.Profile: Dutch Lap 4.5 inches (114 mm).
          a.Length: 12 feet 1 inches (3683 mm).
          41.Profile: Dutch Lap 5 inches (127 mm).
          a.Length: 12 feet (3658 mm).
          42.Profile: Triple 3.3 inches (84 mm).
          a.Length: 12 feet (3658 mm).
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Vinyl Siding:
          1.Series: Oak Harbor Series by RMC by Style Crest, Inc.
          2.Series: Bristol Bay Series by HOMEX by Style Crest, Inc.
          3.Series: Maplewood Series by COMPASS by Style Crest, Inc.
          4.Siding Thickness: 0.042 inches (1.067 mm) +/- .001 inches (.025 mm)
          5.Windload Rating: 193 mph (310 kph).
          6.Attachment System: Secure, positive locking system with reinforced nail hem.
          7.Coloring: Fully penetrates panel.
          8.Surface Embossing: Brushed cedar wood grain.
          9.Manufacturing Facility: ISO 9001 certified factory.
          10.Compliance: Passes or exceeds all industry standards as per ASTM D 3679.
          11.Specific Gravity: 1.45.
          12.Tensile Strength: 7,154 psi.
          13.Tensile Modulars: 416,900 psi.
          14.IZOD Impact Strength at 32 degrees F (0 degrees C): Passes per ASTM D 3679.
          15.Heat Deflection Temperature at 264 psi: 169 degrees F (76 degrees C).
          16.Coefficient of Linear Expansion: 3.30 x 10^-5.
          17.Warpage: 0.00 inches (0 mm).
          18.Heat Shrinkage: 0.3 percent.
          19.Impact Resistance: Passes per ASTM D 3679.
          20.Surface Distortion at 140 degrees F (60 degrees C): 0.
          21.Fire Rating: Class A.
          22.Flame Spread Index: 10.
          23.Smoke Developed: 395.
          24.Fuel Contribution: 0.
          25.Average Time of Burning: Self Extinguishing.
          26.Average Extent of Burning: 2.379 mm.
          27.Weathering: Passes per ASTM D 3679.
          ** NOTE TO SPECIFIER ** Confirm with manufacturer that desired color is available with profile selected below. Providence Yellow 24 and Concord Green 48 not available in Double 5 inch profile. Delete colors not required.
          28.Color: White Birch 02.
          29.Color: Classic Sand 11.
          30.Color: Warm Sandalwood 17.
          31.Color: Sunny Maize 22.
          32.Color: Providence Yellow 24.
          33.Color: Summer Wheat 26.
          34.Color: Autumn Taupe 28.
          35.Color: Harbor Stone 44.
          36.Color: Concord Green 48.
          37.Color: Vintage Sage 55, premium color made with Armor Coat UVA.
          38.Color: Adobe Clay 60, premium color made with Armor Coat UVA.
          39.Color: Victorian Slate 67, premium color made with Armor Coat UVA.
          40.Color: Terra Clay 69, premium color made with Armor Coat UVA.
          41.Color: Charcoal Grey 84, premium color made with Armor Coat UVA.
          ** NOTE TO SPECIFIER ** Delete profiles not required.
          42.Profile: Double 4 inch (102 mm).
          a.Length: 12 feet 6 inches (3810 mm).
          43.Profile: Double 5 inch (127 mm).
          a.Length: 12 feet (3658 mm).
          44.Profile: Dutch Lap 4.5 inch (114 mm).
          a.Length: 12 feet 1 inches (3683 mm).
          45.Profile: Dutch Lap 5 inch (127 mm).
          a.Length: 12 feet (3658 mm).
          ** NOTE TO SPECIFIER ** Whether your remodeling or building your dream home, Fairfield vinyl siding lets you express your individual style with taste. It offers the best of both worlds: the rich look of premium wood and the long-lasting durability of vinyl siding. Fairfield vinyl siding is more than just a pretty covering. It's a long-term investment in your comfort. Delete if not required.
 
          C.Vinyl Siding:
          1.Series: Fairfield Series by RMC by Style Crest, Inc.
          2.Series: Alpine Ridge Series by HOMEX by Style Crest, Inc.
          3.Series: Ridgeview Series by COMPASS by Style Crest, Inc.
          4.Siding Thickness: 0.044 inches (1.118 mm) +/- .001 inches (.025 mm).
          5.Windload Rating: 193 mph (310 kph).
          6.Attachment System: Secure, positive locking system with reinforced nail hem.
          7.Surface Embossing: Brushed cedar wood grain.
          8.Manufacturing Facility: ISO 9001 certified factory.
          9.Compliance: Passes or exceeds all industry standards as per ASTM D 3679.
          10.Specific Gravity: 1.45.
          11.Tensile Strength: 7,154 psi.
          12.Tensile Modulars: 416,900 psi.
          13.IZOD Impact Strength at 32 degrees F (0 degrees C): Passes per ASTM D 3679.
          14.Heat Deflection Temperature at 264 psi: 169 degrees F (76 degrees C).
          15.Coefficient of Linear Expansion: 3.30 x 10^-5.
          16.Warpage: 0.00 inches (0 mm).
          17.Heat Shrinkage: 0.3 percent.
          18.Impact Resistance: Passes per ASTM D 3679.
          19.Surface Distortion at 140 degrees F (60 degrees C): 0.
          20.Fire Rating: Class A.
          21.Flame Spread Index: 10.
          22.Smoke Developed: 395.
          23.Fuel Contribution: 0.
          24.Average Time of Burning: Self Extinguishing.
          25.Average Extent of Burning: 2.379 mm.
          26.Weathering: Passes per ASTM D 3679.
          ** NOTE TO SPECIFIER ** Confirm with manufacturer that desired color is available with profile selected below. Charcoal Grey available for Double 4 profile only. Delete colors not required.
          27.Color: White Birch 02.
          28.Color: Classic Sand 11.
          29.Color: Warm Sandalwood 17.
          30.Color: Sunny Maize 22.
          31.Color: Summer Wheat 26.
          32.Color: Autumn Taupe 28.
          33.Color: Dove Gray 40.
          34.Color: Harbor Stone 44.
          35.Color: Vintage Sage 55, premium color made with Armor Coat UVA.
          36.Color: Adobe Clay 60, premium color made with Armor Coat UVA.
          37.Color: Artisan Clay 61, premium color made with Armor Coat UVA.
          38.Color: Soft Heather 63.
          39.Color: Wicker Beige 65, premium color made with Armor Coat UVA.
          40.Color: Victorian Slate 67, premium color made with Armor Coat UVA.
          41.Color: Seagrass 79, elite color made with Armor Coat Plus.
          42.Color: Twilight 80, elite color made with Armor Coat Plus.
          43.Color: Charcoal Grey 84, premium color made with Armor Coat UVA.
          44.Color: Keystone 85, elite color made with Armor Coat Plus.
          45.Color: Nutmeg 86, elite color made with Armor Coat Plus.
          ** NOTE TO SPECIFIER ** Delete profiles not required.
          46.Profile: Double 4 inch (102 mm).
          a.Length: 12 feet 6 inches (3810 mm).
          47.Profile: Double 5 inch (127 mm).
          a.Length: 12 feet (3658 mm).
          48.Profile: Dutch Lap 4 inch (102 mm).
          a.Length: 12 feet 6 inches (3810 mm).
          49.Profile: Dutch Lap 5 inch (127 mm).
          a.Length: 12 feet (3658 mm).
          ** NOTE TO SPECIFIER ** Delete profiles not required.
 
          D.Vinyl Siding:
          1.Series: Carrington Collection Series by RMC by Style Crest, Inc.
          2.Series: Arlington Collection Series by HOMEX by Style Crest, Inc.
          3.Series: Hampton Ridge Series by COMPASS by Style Crest, Inc.
          4.Compliance: ASTM D 7251.
          5.Siding Thickness: 0.048 inches (1.219 mm) +/- .001 inches (.025 mm).
          6.Windload Rating: Above 200 mph (322 kph).
          7.Attachment System: Secure, positive locking system with double-staggered nail hem and 3/4 inch (19 mm) bottom lap.
          8.Surface Embossing: Brushed cedar wood grain.
          9.Manufacturing Facility: ISO 9001 certified factory.
          10.Compliance: Passes or exceeds all industry standards as per ASTM D 3679.
          11.Specific Gravity: 1.45.
          12.Tensile Strength: 7,154 psi.
          13.Tensile Modulars: 416,900 psi.
          14.IZOD Impact Strength at 32 degrees F (0 degrees C): Passes per ASTM D 3679.
          15.Heat Deflection Temperature at 264 psi: 169 degrees F (76 degrees C).
          16.Coefficient of Linear Expansion: 3.30 x 10^-5.
          17.Warpage: 0.00 inches (0 mm).
          18.Heat Shrinkage: 0.3 percent.
          19.Impact Resistance: Passes per ASTM D 3679.
          20.Surface Distortion at 140 degrees F (60 degrees C): 0.
          21.Fire Rating: Class A.
          22.Flame Spread Index: 10.
          23.Smoke Developed: 395.
          24.Fuel Contribution: 0.
          25.Average Time of Burning: Self Extinguishing.
          26.Average Extent of Burning: 2.379 mm.
          27.Weathering: Passes per ASTM D 3679.
          ** NOTE TO SPECIFIER ** Delete series not required.
          28.Traditional or Classic Series:
          ** NOTE TO SPECIFIER ** Confirm with manufacturer that desired color is available with profile selected below. Delete colors not required.
          a.Color: White Birch 02.
          b.Color: Classic Sand 11.
          c.Color: Warm Sandalwood 17.
          d.Color: Sunny Maize 22.
          e.Color: Summer Wheat 26.
          f.Color: Dove Gray 40.
          g.Color: Harbor Stone 44.
          h.Color: Vintage Sage 55, premium color made with Armor Coat UVA.
          i.Color: Adobe Clay 60, premium color made with Armor Coat UVA.
          j.Color: Wicker Beige 65, premium color made with Armor Coat UVA.
          k.Color: Victorian Slate 67, premium color made with Armor Coat UVA.
          29.Woodland or Woodridge Series: Features Kynar PVDF film finish.
          ** NOTE TO SPECIFIER ** Confirm with manufacturer that desired color is available with profile selected below. Delete colors not required.
          a.Color: English Walnut 72.
          b.Color: Timber Wolfe 74.
          c.Color: Whispering Pine 76.
          d.Color: Harvest Brown 78.
          30.Legacy or Regency Series: Features Solarkote.
          ** NOTE TO SPECIFIER ** Delete colors not required.
          a.Color: Canyon Brown 81.
          b.Color: Charcoal Grey 84.
          c.Color: Heritage Red 87.
          d.Color: Countryside Green 88.
          e.Color: Hampton Blue 89.
          ** NOTE TO SPECIFIER ** Delete profiles not required.
          31.Profile: Double 4 inch (102 mm).
          a.Length: 12 feet 6 inches (3810 mm).
          32.Profile: Dutch Lap 5 inch (127 mm).
          a.Length: 12 feet (3658 mm).
          33.Profile: Double 6 inch (152 mm).
          a.Length: 12 feet 6 inches (3810 mm).
          ** NOTE TO SPECIFIER ** Looking to make your home more inviting and comfortable? These panels give you the look and feel of premium wood, plus energy-efficient insulation for improved comfort. You and your family will now enjoy a home that is cooler in the summer, warmer in the winter and the jewel of the neighborhood all year long. Delete if not required.
 
          E.Vinyl Siding:
          1.Series: InsulSide Series by RMC by Style Crest, Inc.
          2.Series: Four Seasons Series by HOMEX by Style Crest, Inc.
          3.Series: ComfortClad Series by COMPASS by Style Crest, Inc.
          4.Compliance: ASTM D 6864 and ASTM D 7251 as applicable.
          5.Windload Rating: Above 200 mph (310 kph).
          6.Backing: Foam insulation.
          7.Surface Embossing: Brushed cedar wood grain.
          8.Manufacturing Facility: ISO 9001 certified factory.
          9.Compliance: Passes or exceeds all industry standards as per ASTM D 3679.
          10.Specific Gravity: 1.45.
          11.Tensile Strength: 7,154 psi.
          12.Tensile Modulars: 416,900 psi.
          13.IZOD Impact Strength at 32 degrees F (0 degrees C): Passes per ASTM D 3679.
          14.Heat Deflection Temperature at 264 psi: 169 degrees F (76 degrees C).
          15.Coefficient of Linear Expansion: 3.30 x 10^-5.
          16.Warpage: 0.00 inches (0 mm).
          17.Heat Shrinkage: 0.3 percent.
          18.Impact Resistance: Passes per ASTM D 3679.
          19.Surface Distortion at 140 degrees F (60 degrees C): 0.
          20.Fire Rating: Class A.
          21.Flame Spread Index: 10.
          22.Smoke Developed: 395.
          23.Fuel Contribution: 0.
          24.Average Time of Burning: Self Extinguishing.
          25.Average Extent of Burning: 2.379 mm.
          26.Weathering: Passes per ASTM D 3679.
          ** NOTE TO SPECIFIER ** Confirm with manufacturer that desired color is available with profile selected below. Delete colors not required.
          27.Color: White Birch 02.
          28.Color: Classic Sand 11.
          29.Color: Warm Sandalwood 17.
          30.Color: Sunny Maize 22.
          31.Color: Summer Wheat 26.
          32.Color: Harbor Stone 44.
          33.Color: Vintage Sage 55, premium color made with Armor Coat UVA.
          34.Color: Adobe Clay 60, premium color made with Armor Coat UVA.
          35.Color: Wicker Beige 65, premium color made with Armor Coat UVA.
          ** NOTE TO SPECIFIER ** Delete profiles not required.
          36.Profile: Double 4 inch (102 mm).
          a.Siding Thickness: 0.044 inches (1.117 mm) +/- .001 inches (.025 mm).
          b.Length: 12 feet 6 inches (3810 mm).
          37.Profile: Dutch Lap 4.5 inches (114 mm).
          a.Siding Thickness: 0.044 inches (1.117 mm) +/- .001 inches (.025 mm).
          b.Length: 12 feet 2 inches (3708 mm).
          38.Profile: Double 6 inches (152 mm).
          a.Siding Thickness: 0.048 inches (1.219 mm) +/- .001 inches (.025 mm).
          b.Length: 12 feet 6 inches (3810 mm).
          39.Profile: 4 inch (102 mm) Corner Post with 1-1/8 inch (28.6 mm) Receiver and Pre-installed Foam Inserts.
          40.Profile: Window Lineal.
          41.Profile: 1-1/8 inch (28.6 mm) J- Channel.
          42.Profile: Easy Starter Strip.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          F.Vinyl Siding: ProPride as manufactured by Style Crest, Inc.
          1.Siding Thickness: 0.038 inches (0.9562 mm) +/- .001 inches (.025 mm).
          2.Windload Rating: 162 mph (260.7 kph).
          3.Surface Embossing: Brushed cedar wood grain.
          4.Manufacturing Facility: ISO 9001 certified factory.
          5.Compliance: Passes or exceeds all industry standards as per ASTM D 3679.
          6.Specific Gravity: 1.45.
          7.Tensile Strength: 7,000 psi.
          8.Tensile Modulars: 400,000 psi.
          9.IZOD Impact Strength at 32 degrees F (0 degrees C): Passes per ASTM D 3679.
          10.Heat Deflection Temperature at 264 psi: 163 degrees F (73 degrees C).
          11.Coefficient of Linear Expansion: 2.69 x 10-5.
          12.Warpage: 0.00 inches (0 mm).
          13.Heat Shrinkage: 0.3 percent.
          14.Impact Resistance: Passes per ASTM D 3679.
          15.Surface Distortion at 140 degrees F (60 degrees C): 0.
          16.Fire Rating: Class A.
          17.Flame Spread Index: 20.0.
          18.Smoke Developed: 275.
          19.Fuel Contribution: 0.
          20.Average Time Of Burning: Self extinguished.
          21.Average Extent Of Burning: 2.379 mm.
          22.Weathering: Passes per ASTM D 1435 and ASTM D 3679.
          23.Profile: Dutch Lap 4.5 inches (114 mm)
          24.Length: 12 feet 2 inches (3708 mm).
          ** NOTE TO SPECIFIER ** Delete color not required.
          25.Color: White Birch 02.
          26.Color: Classic Sand 11.
          27.Color: New Linen 13.
          28.Color: Warm Sandalwood 17.
          29.Color: Sunny Maize 22.
          30.Color: Harbor Stone 44.
          31.Color: Vintage Sage 55, premium color made with Armor Coat UVA.
          32.Color: Adobe Clay 60, premium color made with Armor Coat UVA.
          33.Color: Artisan Clay 61, premium color made with Armor Coat UVA.
          34.Color: Wicker Beige 65, premium color made with Armor Coat UVA.
          35.Color: Victorian Slate 67, premium color made with Armor Coat UVA.
          36.Color: Charcoal Grey 84, premium color made with Armor Coat UVA.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          G.Vinyl Siding: North Cape as distributed by Style Crest, Inc.
          1.Siding Thickness: 0.085 inches (2.16 mm).
          2.Testing: In accordance with ICC-ES AC366 - Acceptance criteria for polymer siding systems.
          3.Fire Rating: In accordance with ASTM E 84, Class C fire resistance.
          4.Impact: In accordance with ASTM D 4226, greater than 35 lbf-in.
          5.UV Exposure (Accelerated): In accordance with ASTM G 154 and ASTM D 1435, virtually no fading.
          6.Wind: In accordance with ASTM E 72 and ASTM D 5206, surpassed Dade County requirements of 160 mph.
          7.Features: Recessed nail hem, reinforced back rib.
          8.Length: 8 feet (2438 mm).
          ** NOTE TO SPECIFIER ** Delete profile not required.
          9.Profile: 6 inch (152 mm) reveal.
          10.Profile: 8 inch (203 mm) reveal.
          ** NOTE TO SPECIFIER ** Delete colors not required.
          11.Color: White 001.
          12.Color: Prairie Wheat 017.
          13.Color: Khaki 018.
          14.Color: Slate Blue 020.
          15.Color: Midnight Blue 030.
          16.Color: Mahogany 031.
          17.Color: Acadia 032.
          18.Color: Dutch Green 033.
          19.Color: Sierra 034.
          20.Color: Yellowstone 035.
          21.Color: Sahara 036.
          22.Color: Heritage Gray 063.
          23.Color: Sandstone 064.
          24.Color: Pine 065.
          25.Color: Slate 067.
          26.Color: Sand 078.
          27.Color: Spiced Tan 834.
          28.Color: Spanish Moss 835.
          29.Color: Brushed Sage 836.
          30.Color: Marlin Blue 837.
          31.Color: Evening Sky 838.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          H.Vinyl Siding: Cedar Cove as distributed by Style Crest, Inc.
          1.Siding Thickness: 0.085 inches (2.16 mm).
          2.Testing: In accordance with ICC-ES AC366 - Acceptance criteria for polymer siding systems.
          3.Fire Rating: In accordance with ASTM E 84, Class C fire resistance.
          4.Impact: In accordance with ASTM D 4226, greater than 35 lbf-in.
          5.UV Exposure (Accelerated): In accordance with ASTM G 154 and ASTM D 1435, virtually no fading.
          6.Wind: In accordance with ASTM E 72 and ASTM D 5206, surpassed Dade County requirements of 160 mph.
          7.Features: Recessed nail hem, interlock system.
          ** NOTE TO SPECIFIER ** Delete product if not required.
          8.Product: Roughsawn Cedar Shake Panels, 8 feet (2438 mm) in length.
          9.Product: Roughsawn Cedar Shake Corners.
          10.Roughsawn Cedar Matching Colors:
          ** NOTE TO SPECIFIER ** Delete colors if not required.
          a.Color: White Birch M02.
          b.Color: Classic Sand M11.
          c.Color: Warm Sandalwood M17.
          d.Color: Sunny Maize M22.
          e.Color: Harbor Stone M44.
          f.Color: Vintage Sage M55.
          g.Color: Adobe Clay M60.
          h.Color: Soft Heather M63.
          i.Color: Wicker Beige M65.
          j.Color: Victorian Slate M67.
          k.Color: Terra Clay M69.
          11.Roughsawn Cedar Accent Colors:
          ** NOTE TO SPECIFIER ** Delete colors if not required.
          a.Color: Khaki 018.
          b.Color: Umber 071.
          c.Color: Cobalt 075.
          d.Color: Weathered Blend 201.
          e.Color: Cedar Blend 202.
          f.Color: Traditional Blend 203.
          ** NOTE TO SPECIFIER ** Available in a variety of patterns to achieve a natural, random look. Complements stone, brick and other materials beautifully as an accent. Delete if not required.
 
          I.Vinyl Siding: Timbermill as manufactured by Style Crest, Inc.
          1.Siding Thickness: 0.042 inches (1.067 mm)+/- .001 inches (.025mm).
          2.Windload Rating: 193 mph (310 kph).
          3.Attachment System: Secure, positive locking system with reinforced nail hem.
          4.Manufacturing Facility: ISO 9001 certified factory.
          5.Compliance: Passes or exceeds all industry standards as per ASTM D 3679.
          6.Specific Gravity: 1.45.
          7.Tensile Strength: 7,154 psi.
          8.Tensile Modulars: 416,900 psi.
          9.IZOD Impact Strength at 32 degrees F (0 degrees C): Passes per ASTM D 3679.
          10.Heat Deflection Temperature at 264 psi: 169 degrees F (76 degrees C).
          11.Coefficient of Linear Expansion: 3.30 x 10^-5.
          12.Warpage: 0.00 inches (0 mm).
          13.Heat Shrinkage: 0.3 percent.
          14.Impact Resistance: Passes per ASTM D 3679.
          15.Surface Distortion at 140 degrees F (60 degrees C): 0.
          16.Fire Rating: Class A.
          17.Flame Spread Index: 10.
          18.Smoke Developed: 395.
          19.Fuel Contribution: 0.
          20.Average Time of Burning: Self Extinguishing.
          21.Average Extent of Burning: 2.379 mm.
          22.Weathering: Passes per ASTM D 3679.
          23.Coating: Kynar PVDF film.
          24.Substrate: Temp-Rite high performance substrate.
          25.Appearance: Realistic knots and grain pattern.
          ** NOTE TO SPECIFIER ** Delete colors if not required.
          26.Color: American Cedar.
          27.Color: Forest Brown.
          ** NOTE TO SPECIFIER ** Delete profiles if not required.
          28.Profile: Bevel Profile Double 4 inch (102 mm).
          29.Profile: Bevel Profile Single 7 inch (178 mm).
          30.Profile: Log Cabin Profile.
          a.Length: 12 feet 1 inches (3683 mm).
          31.Profile: Soffit/Vertical Siding.
          a.Length: 12 feet (3658 mm)
          ** NOTE TO SPECIFIER ** Delete accessories if not required.
          32.Accessories: 1/2 inch (13 mm) J Channel.
          a.Length: 12 feet 6 inches (3810 mm).
          33.Accessories: 3/4 inch (19 mm) J Channel.
          a.Length: 12 feet 6 inches (3810 mm).
          34.Accessories: 1-1/8 inch (29 mm) J Channel.
          a.Length: 12 feet 6 inches (3810 mm).
          35.Accessories: Inside Corner.
          a.Length: 10 feet (3048 mm).
          36.Accessories: 4 inch (102 mm) Outside Corner.
          a.Length: 12 feet (3648 mm).
          37.Accessories: 4 inch (102 mm) Outside Corner with 1-1/4 inch (32 mm) Receiver and Pre-installed Foam Inserts.
          a.Length: 12 feet (3648 mm).
          38.Accessories: 3-1/2 inch (89 mm) Door/Window Casing.
          a.Length: 12 feet 6 inches (3810 mm).
          39.Accessories: Finish Trim.
          a.Length: 12 feet 6 inches (3810 mm).
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          J.Vinyl Siding: WildSide as manufactured by Style Crest, Inc.
          1.Siding Thickness: 0.042 inches (1.067 mm) +/- .001 inches (.025 mm)
          2.Windload Rating: 193 mph (310 kph).
          3.Attachment System: Secure, positive locking system with reinforced nail hem.
          4.Manufacturing Facility: ISO 9001 certified factory.
          5.Compliance: Passes or exceeds all industry standards as per ASTM D 3679.
          6.Specific Gravity: 1.45.
          7.Tensile Strength: 7,154 psi.
          8.Tensile Modulars: 416,900 psi.
          9.IZOD Impact Strength at 32 degrees F (0 degrees C): Passes per ASTM D 3679.
          10.Heat Deflection Temperature at 264 psi: 169 degrees F (76 degrees C).
          11.Coefficient of Linear Expansion: 3.30 x 10^-5.
          12.Warpage: 0.00 inches (0 mm).
          13.Heat Shrinkage: 0.3 percent.
          14.Impact Resistance: Passes per ASTM D 3679.
          15.Surface Distortion at 140 degrees F (60 degrees C): 0.
          16.Fire Rating: Class A.
          17.Flame Spread Index: 10.
          18.Smoke Developed: 395.
          19.Fuel Contribution: 0.
          20.Average Time of Burning: Self Extinguishing.
          21.Average Extent of Burning: 2.379 mm.
          22.Weathering: Passes per ASTM D 3679.
          23.Coating: Kynar PVDF film.
          24.Substrate: Temp-Rite high performance substrate.
          25.Appearance: Realistic knots and wood grain pattern.
          ** NOTE TO SPECIFIER ** Delete profiles if not required.
          26.Profile: Double 4 inch (102 mm).
          a.Length: 12 feet 6 inches (3810 mm).
          27.Profile: Double 5 inch (127 mm) Soffit or Vertical Siding.
          a.Length: 12 feet (3658 mm).
          ** NOTE TO SPECIFIER ** Delete accessories if not required.
          28.Accessories: 1/2 inch (13 mm) J Channel.
          a.Length: 12 feet 6 inches (3810 mm).
          29.Accessories: 3/4 inch (19 mm) J Channel.
          a.Length: 12 feet 6 inches (3810 mm).
          30.Accessories: Inside Corner.
          a.Length: 10 feet (3048 mm).
          31.Accessories: 4 inch (102 mm) Outside Corner with 3/4 inch Receiver.
          a.Length: 12 feet (3648 mm).
          32.Accessories: 3-1/2 inch (89 mm) Door/Window Casing.
          a.Length: 12 feet 6 inches (3810 mm).
          33.Accessories: Finish Trim.
          a.Length: 12 feet 6 inches (3810 mm).
 
          K.Vinyl Siding: Eastport Sound as manufactured by Style Crest, Inc.
          1.Siding Thickness: 0.085 inches (2.16 mm).
          2.Testing: In accordance with ICC-ES AC366 - Acceptance criteria for polymer siding systems.
          3.Fire Rating: In accordance with ASTM E 84, Class C fire resistance.
          4.Impact: In accordance with ASTM D 4226, greater than 35 lbf-in.
          5.UV Exposure (Accelerated): In accordance with ASTM G 154 and ASTM D 1435, virtually no fading.
          6.Profile: Perfection Shake.
          7.Length: 74-1/8 inches (1883 mm) - Exposure: 70 inches (1778 mm).
          8.Width: 15 inches (381 mm) - Exposure: 13.5 inches (343 mm).
          ** NOTE TO SPECIFIER ** Delete colors if not required.
          9.Color: Warm Sandalwood 17.
          10.Color: Sunny Maize 22.
          11.Color: Summer Wheat 26.
          12.Color: Harbor Stone 44.
          13.Color: Vintage Sage 55.
          14.Color: Adobe Clay 60.
          15.Color: Charcoal Grey 84.
          16.Color: Weathered Blend 201.
          17.Color: Canyon Blend 208.
          ** NOTE TO SPECIFIER ** Offers the architectural detail of board-on-board style in a vertical orientation. Delete if not required.
 
          L.Vinyl Soffits:
          1.Series: Select Series by RMC by Style Crest, Inc.
          2.Series: Lexington Series by HOMEX.
          3.Type: 6.5 inch (165 mm) Beaded Panel.
          4.Thickness: 0.044 inches (1.118 mm) +/- .001 inches (.025 mm).
          5.Windload Rating: 162 mph (260.7 kph).
          6.Manufacturing Facility: ISO 9001 certified factory.
          7.Compliance: Passes or exceeds all industry standards as per ASTM D 3679.
          8.Specific Gravity: 1.45.
          9.Tensile Strength: 7,154 psi.
          10.Tensile Modulars: 416,900 psi.
          11.IZOD Impact Strength at 32 degrees F (0 degrees C): Passes per ASTM D 3679.
          12.Heat Deflection Temperature at 264 psi: 169 degrees F (76 degrees C).
          13.Coefficient of Linear Expansion: 3.30 x 10^-5.
          14.Warpage: 0.00 inches (0 mm).
          15.Heat Shrinkage: 0.3 percent.
          16.Impact Resistance: Passes per ASTM D 3679.
          17.Surface Distortion at 140 degrees F (60 degrees C): 0.
          18.Fire Rating: Class A.
          19.Flame Spread Index: 10.
          20.Smoke Developed: 395.
          21.Fuel Contribution: 0.
          22.Average Time of Burning: Self Extinguishing.
          23.Average Extent of Burning: 2.379 mm.
          24.Weathering: Passes per ASTM D 3679.
          ** NOTE TO SPECIFIER ** Delete surface appearance not required.
          25.Surface Appearance: Smooth finish with beaded detail.
          26.Surface Appearance: Brushed cedar wood grain.
          ** NOTE TO SPECIFIER ** Delete colors not required.
          27.Color: White Birch 02.
          28.Color: Classic Sand 11.
          29.Color: Warm Sandalwood 17.
          30.Color: Sunny Maize 22.
          31.Color: Summer Wheat 26.
          32.Color: Harbor Stone 44.
          33.Color: Vintage Sage 55, premium color made with Armor Coat UVA.
          34.Color: Adobe Clay 60, premium color made with Armor Coat UVA.
          35.Color: Artisan Clay 61, premium color made with Armor Coat UVA.
          36.Color: Seagrass 79, elite color made with Armor Coat Plus.
          37.Color: Twilight 80, elite color made with Armor Coat Plus.
          38.Color: Keystone 85, elite color made with Armor Coat Plus.
          39.Color: Nutmeg 86, elite color made with Armor Coat Plus.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          M.Vinyl Soffits:
          1.Series: DuraSpan Soffit Series by RMC by Style Crest, Inc.
          2.Series: ProSpan Premium Series by HOMEX by Style Crest, Inc.
          3.Series: Pioneer Series by COMPASS by Style Crest, Inc.
          4.Siding Thickness: 0.040 inches (1.016 mm) +/- .001 inches (.025 mm).
          5.Manufacturing Facility: ISO 9001 certified factory.
          6.Compliance: Passes or exceeds all industry standards as per ASTM D 3679.
          7.Specific Gravity: 1.45.
          8.Tensile Strength: 7,154 psi.
          9.Tensile Modulars: 416,900 psi.
          10.IZOD Impact Strength at 32 degrees F (0 degrees C): Passes per ASTM D 3679.
          11.Heat Deflection Temperature at 264 psi: 169 degrees F (76 degrees C).
          12.Coefficient of Linear Expansion: 3.30 x 10^-5.
          13.Warpage: 0.00 inches (0 mm).
          14.Heat Shrinkage: 2.4 percent.
          15.Impact Resistance: Passes per ASTM D 3679.
          16.Surface Distortion at 140 degrees F (60 degrees C): 0.
          17.Fire Rating: Class A.
          18.Flame Spread Index: 10.
          19.Smoke Developed: 395.
          20.Fuel Contribution: 0.
          21.Average Time of Burning: Self Extinguishing.
          22.Average Extent of Burning: 2.379 mm.
          23.Weathering: Passes per ASTM D 3679.
          24.Profile: T2 Porch Panel.
          ** NOTE TO SPECIFIER ** Delete colors not required.
          25.Color: White Birch 02.
          ** NOTE TO SPECIFIER ** Delete lengths not required.
          a.Length: 8 feet (2438 mm).
          b.Length: 12 feet 6 inches (3810 mm).
          26.Color: Classic Sand 11.
          a.Length: 12 feet 6 inches (3810 mm).
          27.Color: Adobe Clay 60, premium colors made with Armor Coat UVA.
          a.Length: 12 feet 6 inches (3810 mm).
          ** NOTE TO SPECIFIER ** Delete surface appearance not required.
 
          N.Vinyl Soffits:
          1.Series: DuraSpan Soffit Series by RMC by Style Crest, Inc.
          2.Series: ProSpan Premium Series by HOMEX by Style Crest, Inc.
          3.Series: Pioneer Series by COMPASS by Style Crest, Inc.
          4.Siding Thickness: 0.040 inches (1.016 mm) +/- .001 inches (.025 mm).
          5.Manufacturing Facility: ISO 9001 certified factory.
          6.Compliance: Passes or exceeds all industry standards as per ASTM D 3679.
          7.Specific Gravity: 1.45.
          8.Tensile Strength: 7,154 psi.
          9.Tensile Modulars: 416,900 psi.
          10.IZOD Impact Strength at 32 degrees F (0 degrees C): Passes per ASTM D 3679.
          11.Heat Deflection Temperature at 264 psi: 169 degrees F (76 degrees C).
          12.Coefficient of Linear Expansion: 3.30 x 10^-5.
          13.Warpage: 0.00 inches (0 mm).
          14.Heat Shrinkage: 2.4 percent.
          15.Impact Resistance: Passes per ASTM D 3679.
          16.Surface Distortion at 140 degrees F (60 degrees C): 0.
          17.Fire Rating: Class A.
          18.Flame Spread Index: 10.
          19.Smoke Developed: 395.
          20.Fuel Contribution: 0.
          21.Average Time of Burning: Self Extinguishing.
          22.Average Extent of Burning: 2.379 mm.
          ** NOTE TO SPECIFIER ** Delete profiles not required.
          23.Profile: Double 5 inch (127 mm) Vented Vinyl Soffit.
          24.Profile: Triple 4 inch (102 mm) Center Vent Vinyl Soffit.
          25.Profile: Triple 4 inch (102 mm) Vented Vinyl Soffit.
          26.Profile: Triple 4 inch (102 mm) Solid Vinyl Soffit.
          27.Profile: Double 5 inch (127 mm) Solid Vinyl Soffit.
          ** NOTE TO SPECIFIER ** Musket Brown warranted for soffit use only. Delete colors not required.
          28.Color: White Birch 02.
          29.Color: Classic Sand 11.
          30.Color: New Linen 13.
          31.Color: Warm Sandalwood 17.
          32.Color: Sunny Maize 22.
          33.Color: Summer Wheat 26.
          34.Color: Autumn Taupe 28.
          35.Color: Dove Gray 40.
          36.Color: Harbor Stone 44.
          37.Color: Vintage Sage 55, premium color made with Armor Coat UVA.
          38.Color: Adobe Clay 60, premium color made with Armor Coat UVA.
          39.Color: Artisan Clay 61, premium color made with Armor Coat UVA.
          40.Color: Soft Heather 63, premium color made with Armor Coat UVA.
          41.Color: Wicker Beige 65, premium color made with Armor Coat UVA.
          42.Color: Victorian Slate 67, premium color made with Armor Coat UVA.
          43.Color: Terra Clay 69, premium color made with Armor Coat UVA.
          44.Color: Seagrass 79, elite color made with Armor Coat Plus.
          45.Color: Twilight 80, elite color made with Armor Coat Plus.
          ** NOTE TO SPECIFIER ** The following colors are available in T4 solid and vented profiles only.
          46.Color: Canyon Brown 81, premium color made with Armor Coat UVA.
          47.Color: Charcoal Grey 84, premium color made with Armor Coat UVA.
          48.Color: Keystone 85, elite color made with Armor Coat Plus.
          49.Color: Nutmeg 86, elite color made with Armor Coat Plus.
          50.Color: Heritage Red 87, premium color made with Armor Coat UVA.
          51.Color: Countryside Green 88, premium color made with Armor Coat UVA.
          52.Color: Hampton Blue 89, premium color made with Armor Coat UVA.
          53.Color: Musket Brown 98.
 
          O.Vinyl Soffits:
          1.Series: Universal Soffit Series by RMC by Style Crest, Inc.
          2.Series: ProSpan Series by HOMEX by Style Crest, Inc.
          3.Siding Thickness: 0.038 inches (1.016 mm) +/- .001 inches (.025 mm).
          4.Manufacturing Facility: ISO 9001 certified factory.
          5.Compliance: Passes or exceeds all industry standards as per ASTM D 3679.
          6.Specific Gravity: 1.45.
          7.Tensile Strength: 7,154 psi.
          8.Tensile Modulars: 416,900 psi.
          9.IZOD Impact Strength at 32 degrees F (0 degrees C): Passes per ASTM D 3679.
          10.Heat Deflection Temperature at 264 psi: 169 degrees F (76 degrees C).
          11.Coefficient of Linear Expansion: 3.30 x 10^-5.
          12.Warpage: 0.00 inches (0 mm).
          13.Heat Shrinkage: 2.4 percent.
          14.Impact Resistance: Passes per ASTM D 3679.
          15.Surface Distortion at 140 degrees F (60 degrees C): 0.
          16.Fire Rating: Class A.
          17.Flame Spread Index: 10.
          18.Smoke Developed: 395.
          19.Fuel Contribution: 0.
          20.Average Time of Burning: Self Extinguishing.
          21.Average Extent of Burning: 2.379 mm.
          22.Color: White Birch 02.
          ** NOTE TO SPECIFIER ** Delete profiles not required.
          23.Profile: Double 5 inch (127 mm) Vented Vinyl Soffit.
          24.Profile: Triple 4 inch (102 mm) Center Vent Vinyl Soffit.
          25.Profile: Triple 4 inch (102 mm) Vented Vinyl Soffit.
          26.Profile: Triple 4 inch (102 mm) Solid Vinyl Soffit.
          27.Profile: Double 5 inch (127 mm) Solid Vinyl Soffit.
 
          PART 3EXECUTION
 
          3.1PREPARATION
 
          A.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
 
          B.Do not proceed with installation until substrates have been properly prepared and deviations from manufacturer's recommended tolerances are corrected. Commencement of installation constitutes acceptance of conditions.
 
          3.2INSTALLATION
 
          A.Install products in accordance with manufacturer's instructions and recommendations of the "Vinyl Siding Installation Manual" published by the Vinyl Siding Institute (VSI).
 
          3.3PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION