MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 07464
 
         
SIMULATED WOOD SIDING
 
         
 
         
 
         
Copyright 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** CertainTeed Corp., CertainTeed Siding; Vinyl Siding, and Vinyl Soffit products.

This section is based on the products of CertainTeed Corp., CertainTeed Siding, which is located at:
750 E. Swedesford Rd. P. O. Box 860
Valley Forge, PA 19482
Toll Free Tel: 800-233-8990
Email: request info
Web: www.certainteed.com/products/siding
[ Click Here ] for additional information.

Yukon Board Performance Insulated Siding from Vytec combines the benefits of high-performance siding with the energy efficiency of foam insulation. This section includes simulated wood siding including vinyl siding and soffits. Siding types included are as follows: Eminence/Eminence 20, Expressions, Nantucket, Prestige, Proside LG, Triple Three. Wellington Square, Yukon Board and Specialty trim.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Solid Vinyl Siding.
 
          B.Vinyl Accessories and Trim.
 
          C.Vinyl Soffits.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Framing and Sheathing.
 
          B.Section 07260 - Vapor Retarders.
 
          C.Section 07900 - Joint Sealers.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM D 635 - Test Method for Rate of Burning and/or Extent and Time of Burning of Plastics in a Horizontal Position.
 
          B.ASTM D 696 - Standard Test Method for Coefficient of Linear Thermal Expansion Between - 30 degrees C and 30 degrees C.
 
          C.ASTM D 1435 - Standard Test Method for Outdoor Weathering of Plastics.
 
          D.ASTM D 1929 - Standard Test Method for Ignition Properties of Plastics.
 
          E.ASTM D 3679 - Standard Specification for Rigid Poly(Vinyl Chloride) (PVC) Siding.
 
          F.ASTM D 4226 - Standard Test Method for Impact Resistance of PVC Building Products.
 
          G.ASTM D 4477 - Specification for Rigid (Unplasticized) Poly(Vinyl Chloride) (PVC) Soffit.
 
          H.ASTM D-4756 - Practice for the Installation of Rigid Poly(Vinyl Chloride) (PVC) Siding and Soffit.
 
          I.ASTM D 5206 - Standard Wind load Resistance Test.
 
          J.ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
 
          K.ASTM E 119 - Standard Test Methods for Fire Tests of Building Construction and Materials.
 
          1.4PERFORMANCE REQUIREMENTS
 
          A.PVC Fire Resistance: Provide vinyl siding products that meet or exceed the following ratings:
          1.Flame spread index 20, fuel contribution 0, smoke development rating 360, per ASTM E 84.
          2.Self-ignition temperature: 824 degrees F (440 degrees C) per ASTM D 1929.
          3.Fire endurance classification of 1 hour, per ASTM E 119 as wall assembly.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          C.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          D.Verification Samples: For each finish product specified, two samples, minimum size 12 inches (300 mm) long, representing actual product, color, and patterns.
 
          E.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.6QUALITY ASSURANCE
 
          A.Installer Qualifications: Provide installer with not less than three years of experience with products specified or has obtained Master Craftsman credentials from CertainTeed.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          B.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
          4.Accepted mock-ups shall be comparison standard for remaining Work
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products flat, under cover in manufacturer's unopened packaging until ready for installation.
 
          B.Stack no more than 12 boxes high.
 
          C.Do not store in location where temperatures may exceed 130 degrees F.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.9WARRANTY
 
          A.Provide manufacturer's standard limited warranty on siding products, transferable to new owners.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: CertainTeed Corp., CertainTeed Siding, which is located at: 750 E. Swedesford Rd. P. O. Box 860 ; Valley Forge, PA 19482; Toll Free Tel: 800-233-8990; Email: request info; Web: www.certainteed.com/products/siding
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2MATERIALS
 
          A.Provide siding, soffit and accessory materials that:
          1.Provide elongated nailing slots on nailing flanges to allow for movement.
          2.Provide factory-notch ends of horizontal panels to form overlapping joints.
          3.Meet weathering requirements of ASTM D 1435.
          4.Meet all requirements of ASTM D 3679.
          ** NOTE TO SPECIFIER ** Select the siding type required from following paragraphs. Delete paragraphs not required. Delete Type designation from paragraph if only one type siding required for project; coordinate Type designation with Drawing if more than one type siding required for project.
 
          2.3VINYL SIDING AND TRIM
 
          A.Vinyl Siding Type________:
          1.Acceptable Product:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraphs not required.
          a.Vytec Eminence D4.5 Vinyl Siding.
          b.Vytec Eminence D4.5 DL Vinyl Siding.
          2.Product Description:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraphs not required.
          a.Double 4-1/2 inch (114 mm) Traditional, Low Gloss, Oak wood grain finish.
          b.Double 4-1/2 inch (114 mm) Dutch Lap, Low Gloss, Oak wood grain finish.
          c.Heavy duty Gorilla-Lok System with double rolled over nail hem.
          3.Physical Characteristics:
          a.Average Thickness: 0.046 inch (1.16 mm), plus or minus 0.001 inch (.025 mm).
          b.Butt height: .750 inch (19.05 mm), nominal.
          c.Piece length: 13 feet 4 inches (4.064 m), nominal.
          d.Exposure: 9 inches (228 mm), nominal.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraphs not required.
          4.Color: As selected by Architect from manufacturer's standard colors.
          5.Color shall be as follows:
          ** NOTE TO SPECIFIER ** Select one or more of the following color options. Delete colors not required.
          a.Clipper Gray.
          b.Twilight Gray.
          c.Tundra Moss.
          d.Driftwood.
          e.Southwestern Sand.
          f.California Coast.
          g.Sierra Brown.
          h.Lakeshore Blue.
          i.White.
          j.Autumn Leaf.
          k.Irish Linen.
          l.Spring Meadow.
          m.Country Almond.
          n.Antique Ivory.
          o.Canyon Ridge.
          p.Autumn Ash.
          q.Desert.
          r.Castle Stone.
 
          B.Vinyl Siding Type________:
          1.Acceptable Product:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraphs not required.
          a.Vytec Eminence 20' D4.5 Vinyl Siding.
          b.Vytec Eminence 20' D4.5 DL Vinyl Siding.
          2.Product Description:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraphs not required.
          a.Double 4-1/2 inch (114 mm) Traditional, Low Gloss, Oak wood grain finish.
          b.Double 4-1/2 inch (114 mm) Dutch Lap, Low Gloss, Oak wood grain finish.
          c.Heavy duty Gorilla-Lok System with double rolled over nail hem
          3.Physical Characteristics:
          a.Average Thickness: 0.046 inch (1.16 mm), plus or minus 0.001 inch (.025 mm).
          b.Butt height: .750 inch (19.05 mm), nominal.
          c.Piece length: 20 feet (6.096 m), nominal.
          d.Exposure: 9 inches (228 mm), nominal.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraphs not required.
          4.Color: As selected by Architect from manufacturer's standard colors.
          5.Color shall be as follows:
          ** NOTE TO SPECIFIER ** Select one or more of the following color options. Delete colors not required.
          a.Clipper Gray.
          b.Twilight Gray.
          c.Tundra Moss.
          d.Driftwood.
          e.Southwestern Sand.
          f.California Coast.
          g.Sierra Brown.
          h.Lakeshore Blue.
          i.White.
          j.Autumn Leaf.
          k.Irish Linen.
          l.Spring Meadow.
          m.Country Almond.
          n.Canada Slate.
          o.Antique Ivory.
          p.Canyon Ridge.
          q.Autumn Ash.
          r.Desert.
          s.Castle Stone.
 
          C.Vinyl Siding Type________:
          1.Acceptable Product:
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs. Delete paragraphs not required.
          a.Vytec Prestige D4.5 Vinyl Siding.
          b.Vytec Prestige D4.5 DL Vinyl Siding.
          c.Vytec Prestige D5 DL Vinyl Siding.
          2.Product Description:
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs. Delete paragraphs not required.
          a.Double 4-1/2 inch (114 mm) Traditional, Low Gloss, Oak wood grain finish.
          b.Double 4-1/2 inch (114 mm) Dutch Lap, Low Gloss, Oak wood grain finish.
          c.Double 5 inch (127 mm) Dutch Lap, Low Gloss, Oak wood grain finish.
          d.Double rolled over nail hem.
          3.d. Physical Characteristics:
          a.Average Thickness: 0.044 inch (1.11 mm), plus or minus 0.001 inch (.025 mm).
          b.Butt height:
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs. Delete paragraphs not required.
          1).560 inch (14.22 mm) - D4.5, nominal.
          2).500 inch (12.7 mm) - D4.5 DL, nominal.
          3).650 inch (16.51 mm) - D5 DL, nominal.
          c.Piece length:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraph not required.
          1)12 feet 11-1/8 inch (3.94 m) - D4.5 & D4.5 DL nominal.
          2)12 feet 11-1/2 inch (3.94 m) - D5, nominal.
          d.Exposure:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraph not required.
          1)9 inches (228 mm) - D4.5 & D4.5 DL nominal.
          2)10 inches (250 mm) - D5, nominal.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraphs not required.
          4.Color: As selected by Architect from manufacturer's standard colors.
          5.Color shall be as follows:
          ** NOTE TO SPECIFIER ** Select one or more of the following color options. Delete colors not required.
          a.Clipper Gray.
          b.Twilight Gray.
          c.Tundra Moss.
          d.Southwestern Sand.
          e.Sierra Brown.
          f.Lakeshore Blue.
          g.White.
          h.Autumn Leaf.
          i.Irish Linen.
          j.Spring Meadow.
          k.Country Almond.
          l.Antique Ivory.
          m.Canyon Ridge.
          n.Autumn Ash.
          o.Desert.
          p.Castle Stone.
 
          D.Vinyl Siding Type________:
          1.Acceptable Product:
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs. Delete paragraphs not required.
          a.Vytec Expressions D4.5 Vinyl Siding.
          b.Vytec Expressions D4.5 DL Vinyl Siding.
          c.Vytec Expressions D5 DL Vinyl Siding.
          2.Product Description:
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs. Delete paragraphs not required.
          a.Double 4-1/2 inch (114 mm) Traditional, Low Gloss, Oak wood grain finish.
          b.Double 4-1/2 inch (114 mm) Dutch Lap, Low Gloss, Oak wood grain finish.
          c.Double 5 inch (127 mm) Dutch Lap, Low Gloss, Oak wood grain finish.
          d.Double rolled over nail hem.
          3.Physical Characteristics:
          a.Average Thickness: 0.046 inch (1.16 mm), plus or minus 0.001 inch (.025 mm)
          b.Butt height:
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs. Delete paragraphs not required.
          1).560 inch (14.22 mm) - D4.5, nominal.
          2).500 inch (12.7 mm) - D4.5 DL, nominal.
          3).650 inch (16.51 mm) - D5 DL, nominal.
          c.Piece length:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraph not required.
          1)12 feet 11-1/8 inch (3.94 m) - D4.5 & D4.5 DL, nominal.
          2)12 feet 11-1/2 inch (3.94 m) - D5, nominal.
          d.Exposure:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraph not required.
          1)9 inches (228 mm) - D4.5 & D4.5 DL, nominal.
          2)10 inches (250 mm) - D5, nominal.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraphs not required.
          4.Color: As selected by Architect from manufacturer's standard colors.
          5.Color shall be as follows:
          ** NOTE TO SPECIFIER ** Select one or more of the following color options. Delete colors not required.
          a.Forest.
          b.Harbour.
          c.Redwood.
          d.Shoreline.
          e.Smokestone.
 
          E.Vinyl Siding Type________:
          1.Acceptable Product:
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs. Delete paragraphs not required.
          a.Vytec Yukon Board D4.5 Insulated Vinyl Siding
          b.Vytec Yukon Board D4.5 DL Insulated Vinyl Siding
          c.Vytec Yukon Board D5 DL Insulated Vinyl Siding
          2.Product Description:
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs. Delete paragraphs not required.
          a.Double 4-1/2 inch (114 mm) Traditional, Low Gloss, Oak wood grain finish.
          b.Double 4-1/2 inch (114 mm) Dutch Lap, Low Gloss, Oak wood grain finish.
          c.Double 5 inch (127 mm) Dutch Lap, Low Gloss, Oak wood grain finish
          d.Double rolled over nail hem.
          3.Physical Characteristics:
          a.Average Thickness: 0.044 inch (1.11 mm), plus or minus 0.001 inch (.025 mm).
          b.Butt height: 1.125 inch (28.58 mm) nominal.
          c.Piece length:
          1)12 feet 11-1/8 inch (3.94 m) - D4.5 and D4.5 DL, nominal.
          2)12 feet 11-1/2 inch (3.94 m) - D5, nominal.
          d.Exposure: 9 inches (228 mm) - D4.5 and D4.5 DL.
          e.10 inches (250 mm) - D5, nominal.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraphs not required.
          4.Color: As selected by Architect from manufacturer's standard colors.
          5.Color shall be as follows:
          ** NOTE TO SPECIFIER ** Select one or more of the following color options. Delete colors not required.
          a.Clipper Gray.
          b.Twilight Gray.
          c.Tundra Moss.
          d.Southwestern Sand.
          e.Sierra Brown.
          f.Lakeshore Blue.
          g.White.
          h.Autumn Leaf.
          i.Irish Linen.
          j.Spring Meadow.
          k.Country Almond.
          l.Antique Ivory.
          m.Canyon Ridge.
          n.Autumn Ash.
          o.Desert.
          p.Castle Stone.
 
          F.Vinyl Siding Type________:
          1.Acceptable Product:
          ** NOTE TO SPECIFIER ** Select one of the following four paragraphs. Delete paragraphs not required.
          a.Vytec Proside LG D4.5 Vinyl Siding.
          b.Vytec Proside LG D4.5 DL Vinyl Siding.
          c.Vytec Proside LG D4.0 Vinyl Siding.
          d.Vytec Proside LG Single row 8 inch Vinyl Siding.
          2.Product Description:
          ** NOTE TO SPECIFIER ** Select one of the following four paragraphs. Delete paragraphs not required.
          a.Double 4-1/2 inch (114 mm) Traditional, Low Gloss, Single row nailing hem, Maple wood grain finish.
          b.Double 4-1/2 inch (114 mm) Dutch Lap, Low Gloss, Single row nailing hem, Maple wood grain finish.
          c.Double 4.0 inch (102 mm) Traditional, Low Gloss, Single row nailing hem, Maple wood grain finish.
          d.Single row 8 inch (204 mm) Traditional, Regular Gloss, Single row nailing hem, Maple wood grain finish.
          3.Physical Characteristics:
          a.Average Thickness:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraphs not required.
          1)0.042 inch (1.06 mm), plus or minus 0.001 inch (.025 mm)-D4.5 and D4.5.
          2)DL 0.045 inch, plus or minus 0.001 inch (.025 mm) - Single row 8 inch (204 mm).
          b.Butt height:
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs. Delete paragraphs not required.
          1).560 inch (14.22 mm) - D4.5 and D4, nominal.
          2).440 inch (11.17 mm) - D4.5 DL, nominal.
          3).650 inch (16.51 mm) - Single row 8 inch (204 mm), nominal
          c.Piece length:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraphs not required.
          1)12 feet 11-1/8 inch (3.94 m) - D4.5 and D4.5 DL, nominal.
          2)12 feet 3-5/8 inch (3.75 m) - 8 inch (204 mm) and D4, nominal.
          d.Exposure:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraphs not required.
          1)9 inches (228 mm) - D4.5 and D4.5 DL, nominal.
          2)8 inches (203 mm)- 8 inch and D4, nominal.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraphs not required.
          4.Color: As selected by Architect from manufacturer's standard colors.
          5.Color shall be as follows:
          ** NOTE TO SPECIFIER ** Select one or more of the following color options. Delete colors not required.
          a.Antique Ivory.
          b.White.
          c.Autumn Ash.
          d.Clipper Gray.
          e.Country Almond.
          f.Desert.
          g.Estate Gray.
          h.Horizon Blue.
          i.Irish Linen.
          j.Sage Green.
          k.Sierra Brown.
          l.Storm.
          m.Terra Clay.
 
          G.Vinyl Siding Type ________:
          1.Acceptable Product:
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs. Delete paragraphs not required.
          a.Vytec Nantucket D4 Vinyl Siding.
          b.Vytec Nantucket D4 DL Vinyl Siding.
          c.Vytec Nantucket D4.5 DL Vinyl Siding.
          2.Product Description:
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs. Delete paragraphs not required.
          a.Double 4 inch (102 mm) Traditional, Low Gloss, Single row nailing hem, Cedar Wood grain finish.
          b.Double 4 inch (102 mm) Dutch Lap, Low Gloss, Single row nailing hem, Cedar Wood grain finish.
          c.Double 4-1/2 inch (114 mm) Dutch Lap, Low Gloss, Single row nailing hem, Cedar Wood grain finish.
          3.Physical Characteristics:
          a.Average Thickness:
          1)0.040 inch, plus or minus 0.001 inch (.025 mm).
          b.Butt height:
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs. Delete paragraphs not required.
          1).560 inch (14.224 mm)D4, nominal.
          2).445 inch (11.303 mm) - D4 DL, nominal.
          3).500 inch (12.7 mm) - D4.5 DL, nominal.
          c.Piece length:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraphs not required.
          1)12 feet 3-5/8 inch (3.75 m) - D4 and D4 DL, nominal.
          2)12 feet 11-1/8 inch (3.94 m) - D4.5 DL, nominal.
          d.Exposure:
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs. Delete paragraphs not required.
          1)7.883 inches (200 mm)D4, nominal.
          2)7.858 inches (200 mm)- D4 DL, nominal.
          3)9 inches (228 mm) - D4.5 DL, nominal.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraphs not required.
          4.Color: As selected by Architect from manufacturer's standard colors.
          5.Color shall be as follows:
          ** NOTE TO SPECIFIER ** Select one or more of the following color options. Delete colors not required.
          a.Antique Ivory.
          b.Autumn Ash.
          c.Clipper Gray.
          d.Country Almond.
          e.Estate Gray.
          f.Irish Linen.
          g.Sage Green.
          h.Sierra Brown.
          i.Terra Clay.
          j.White.
 
          H.Vinyl Siding Type________:
          1.Acceptable Product:
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs. Delete paragraphs not required.
          a.Vytec Triple Three Vinyl Siding
          2.Product Description:
          a.Triple 3 inch (76 mm) Traditional, Single row nailing hem, deep pronounced wood grain.
          3.Physical Characteristics:
          a.Average Thickness: 0.042 inch (1.06 mm), plus or minus 0.001 inch (.025 mm).
          b.Butt height: 0.478 inch (12.37 mm), nominal.
          c.Piece length: 12 feet 11-1/8 inch (3.94 m), nominal.
          d.Exposure: 9 inches (228 mm), nominal.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraphs not required.
          4.Color: As selected by Architect from manufacturer's standard colors.
          5.Color shall be as follows:
          ** NOTE TO SPECIFIER ** Select one or more of the following color options. Delete colors not required.
          a.Antique Ivory.
          b.Autumn Ash.
          c.Canyon Ridge.
          d.Clipper Gray.
          e.Country Almond.
          f.Desert.
          g.Estate Gray.
          h.Horizon Blue.
          i.Irish Linen.
          j.Sage Green.
          k.Sierra Brown.
          l.Spring Meadow.
          m.Terra Clay.
          n.White.
 
          I.Vinyl Siding Type________:
          1.Acceptable Product:
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs. Delete paragraphs not required.
          a.Vytec Beaded Vinyl Siding.
          2.Product Description:
          a.Single row 6-1/2 inch (165 mm) with Bead on bottom of panel, single row nailing hem, Cedar wood grain finish.
          3.Physical Characteristics:
          a.Average Thickness: 0.048 inch, plus or minus 0.001 inch (.025 mm).
          b.Butt height: .625 inch (15.88 mm), nominal.
          c.Piece length: 12 feet 4 inch (3.76 m), nominal.
          d.Exposure: 6.5 inches (165 mm), nominal.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraphs not required.
          4.Color: As selected by Architect from manufacturer's standard colors.
          5.Color shall be as follows:
          ** NOTE TO SPECIFIER ** Select one or more of the following color options. Delete colors not required.
          a.White.
          b.Antique Ivory.
          c.Autumn Ash.
          d.Desert.
          e.Estate Gray.
          f.Irish Linen.
          g.Sage Brown.
          h.Sierra Brown.
          i.Terra Clay.
 
          J.Vinyl Siding Type________:
          1.Acceptable Product:
          a.Vytec Board and Batten Vinyl Siding
          2.Product Description:
          a.Single 6-1/4 inch (102 mm) Vertical panel, Single row nailing hem, Oak wood grain finish.
          3.Physical Characteristics:
          a.Average Thickness: 0.047 inch, plus or minus 0.001 inch (.025 mm).
          b.Butt height:.550 inch (13.97 mm), nominal.
          c.Piece length: 10 feet (3.048 m), nominal.
          d.Exposure: 6.25 inches (158.75 mm), nominal.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraphs not required.
          4.Color: As selected by Architect from manufacturer's standard colors.
          5.Color shall be as follows:
          ** NOTE TO SPECIFIER ** Select one or more of the following color options. Delete colors not required.
          a.White.
          b. Irish linen.
          c.Sierra Brown.
          d.Desert
          e.Autumn Ash
          f.Terra Clay.
          g.Clipper Gray.
          h.Storm.
          i.Sage Green.
          j.Southwest Sand.
          k.Lakeshore Blue.
          l.Tundra Moss.
          m.Castle Stone.
          n.Canyon Ridge.
          o.Spring Meadow.
          p.Redwood.
          q.Forest.
          r.Harbour.
          s.Shoreline.
          t.Smoke Stone.
          u.Irish Linen.
          v.Autumn Leaf.
          ** NOTE TO SPECIFIER ** Select the soffit type required from following paragraphs. Delete paragraphs not required. Delete Type designation from paragraph if only one type soffit is required for project; coordinate Type designation with Drawing if more than one type soffit is required for project.
 
          2.4VINYL SOFFIT PANELS
 
          A.Vinyl Soffit Type________:
          1.Acceptable Product:
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs. Delete paragraphs not required.
          a.Vytec Beaded Porch Panel - Triple 3 Solid and Triple 3 Center Vent
          2.Product Description:
          a.Triple 2-2/3 inch (67.5 mm) Profile with "bead" in profile to give a customized look, single row nailing hem.
          3.Physical Characteristics:
          a.Average Thickness: 0.040 inch, plus or minus 0.001 inch (.025 mm).
          b.Butt height :.368 inch (9.3472 mm), nominal.
          c.Piece length: 12 feet ( 3.65 m), nominal.
          d.Exposure: 8 inches (203.2 mm), nominal.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraphs not required.
          4.Color: As selected by Architect from manufacturer's standard colors.
          5.Color shall be as follows:
          ** NOTE TO SPECIFIER ** Select one or more of the following color options. Delete colors not required.
          a.White Sierra.
          b.Brown.
 
          B.Vinyl Soffit Type________:
          1.Acceptable Product:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraphs not required.
          a.Vytec D5 inch (127 mm) Solid Vinyl Soffit.
          b.Vytec D5 inch (127 mm) Full Vent Vinyl Soffit.
          2.Product Description:
          a.Double 5 inch (127 mm) panel, Single nailing hem, Cedar wood grain finish.
          3.Physical Characteristics:
          a.Average Thickness: 0.0440 inch, plus or minus 0.001 inch (.025 mm).
          b.Butt height: .520 inch (13.208 mm), nominal.
          c.Piece length: 12 feet (3.65 m), nominal.
          d.Exposure: 10 inches (254.0 mm), nominal.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraphs not required.
          4.Color: As selected by Architect from manufacturer's standard colors.
          5.Color shall be as follows:
          ** NOTE TO SPECIFIER ** Select one or more of the following color options. Delete colors not required.
          a.White.
          b.Irish Linen.
          c.County Almond.
          d.Antique Ivory.
          e.Sierra Brown.
          f.Desert.
          g.Autumn Ash.
          h.Autumn Leaf.
          i.California Coast.
          j.Canyon Ridge.
          k.Castle Stone.
          l.Driftwood.
          m.Forest.
          n.Harbour.
          o.Lakeshore Blue.
          p.Redwood.
          q.Shoreline.
          r.Smokestone.
          s.Spring Meadow.
          t.Southwestern Sand.
          u.Tundra Moss.
          v.Twilight Gray.
          w.Clipper Gray.
 
          C.Vinyl Soffit Type________:
          1.Acceptable Product:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraphs not required.
          a.Vytec Double 5 inch (127 mm) Select Solid Vinyl Soffit.
          b.Vytec Double 5 inch (127 mm) Select Full Vent Vinyl Soffit.
          2.Product Description:
          a.Double 5 inch (127 mm) panel, Single nailing hem, Cedar wood grain finish.
          3.Physical Characteristics:
          a.Average Thickness: 0.0400 inch, plus or minus 0.001 inch (.025 mm).
          b.Butt height:.520 inch (13.208mm), nominal.
          c.Piece length: 12 feet ( 3.65 m), nominal.
          d.Exposure: 10 inches (254 mm), nominal.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraphs not required.
          4.Color: As selected by Architect from manufacturer's standard colors.
          5.Color shall be as follows:
          ** NOTE TO SPECIFIER ** Select one or more of the following color options. Delete colors not required.
          a.White.
          b.Irish Linen.
          c.County Almond.
          d.Antique Ivory.
          e.Sierra Brown.
          f.Desert.
          g.Autumn Ash.
          h.Autumn Leaf.
          i.California Coast.
          j.Canyon Ridge.
          k.Castle Stone.
          l.Driftwood.
          m.Forest.
          n.Harbour.
          o.Lakeshore Blue.
          p.Redwood.
          q.Shoreline.
          r.Smokestone.
          s.Spring Meadow.
          t.Southwestern Sand.
          u.Tundra Moss.
          v.Twilight Gray.
          w.Clipper Gray.
 
          D.Vinyl Soffit Type________:
          1.Acceptable Product:
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs. Delete paragraphs not required.
          a.Vytec T4 inch (102 mm) Solid Vinyl Soffit.
          b.Vytec T4 inch (102 mm) Center Vent Vinyl Soffit.
          c.Vytec T4 inch (102 mm) Full Vent Vinyl Soffit.
          2.Product Description:
          a.Triple 4 inch (102 mm) panels, Single nailing hem, Maple wood grain finish.
          3.Physical Characteristics:
          a.Average Thickness: 0.0360 inch, plus or minus 0.001 inch (.025 mm).
          b.Butt height: .400 inch (10.16 mm), nominal.
          c.Piece length: 12 feet (3.65 m), nominal.
          d.Exposure: 12 inches (305 mm), nominal.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraphs not required.
          4.Color: As selected by Architect from manufacturer's standard colors.
          5.Color shall be as follows:
          ** NOTE TO SPECIFIER ** Select one or more of the following color options for Solid Vinyl Soffit and Full Vent Vinyl Soffit. Delete colors not required.
          a.White.
          b.Irish Linen.
          c.County Almond.
          d.Antique Ivory.
          e.Sierra Brown.
          f.Desert.
          g.Autumn Ash.
          h.Terra Clay.
          i.Estate Gray.
          j.Clipper Gray.
          k.Storm.
          l.Horizon Blue.
          m.Sage Green.
 
          E.Vinyl Soffit Type________:
          1.Acceptable Product:
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs. Delete paragraphs not required.
          a.Vytec T4 inch (102 mm) Economy Solid Vinyl Soffit.
          b.Vytec T4 inch (102 mm) Economy Center Vent Vinyl Soffit.
          c.Vytec T4 inch (102 mm) Economy Full Vent Vinyl Soffit.
          2.Product Description:
          a.Triple 4 inch (102 mm) panels, Single nailing hem, brushed finish.
          3.Physical Characteristics:
          a.Average Thickness: 0.0360 inch, plus or minus 0.001 inch (.025 mm).
          b.Butt height: .400 inch (10.16 mm), nominal.
          c.Piece length: 12 feet (3.65 m), nominal.
          d.Exposure: 12 inches (305 mm), nominal.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete paragraphs not required.
          4.Color: As selected by Architect from manufacturer's standard colors.
          5.Color shall be as follows:
          ** NOTE TO SPECIFIER ** Select one or more of the following color options for Solid Vinyl Soffit and Full Vent Vinyl Soffit. Delete colors not required.
          a.White.
          b.Irish Linen.
          c.County Almond.
          d.Antique Ivory.
          e.Sierra Brown.
          f.Desert.
          g.Autumn Ash.
          h.Terra Clay.
          i.Estate Gray.
          j.Clipper Gray.
          k.Storm.
          l.Horizon Blue.
          m.Sage Green.
 
          2.5VINYL ACCESSORIES
 
          A.Provide coordinating vinyl accessories for complete and proper installation, whether or not specifically shown on the Drawings.
 
          B.Color: Provide accessories in color matching adjacent siding or soffit panels.
 
          C.Color: Provide accessories in contrasting color, as follows:__________________.
 
          D.Profiles: Provide types as indicated on the Drawings.
 
          E.Schedule of Accessories
          ** NOTE TO SPECIFIER ** Select one or more of the following accessory options as required for the project. Delete colors not required.
          1.Start Strip: Vinyl
          2.Under sill trim: Standard type.
          3.Under sill trim: Dual Type.
          4.Outside corners: 3-piece system, including plain or fluted lineals, beaded or cove inserts
          5.Outside corners: Single piece corner.
          6.Inside Corner Post.
          7.Big J Window Casing.
          8.Window and Door Surround: 2-piece system, including plain or fluted lineal starter.
          9.Vinyl Fascia 7-2/3 inch.
          10.Soffit trim: F-channels.
          11.Soffit trim: Deluxe Crown Moulding.
          12.Miscellaneous channels and dividers to suit project conditions.
 
          2.6FASTENERS
 
          A.Provide galvanized or other corrosion-resistant nails as recommended by manufacturer of siding products.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify governing dimensions of building and condition of substrate.
 
          C.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Examine, clean, and repair as necessary any substrate conditions which would be detrimental to proper installation.
 
          B.Do not begin installation until unacceptable conditions have been corrected.
 
          3.3INSTALLATION
 
          A.Install products in accordance with the latest printed instructions of the manufacturer. Installer should have current Master Craftsman credentials.
 
          B.Install products with all components true and plumb.
 
          C.Nail horizontal panels by placing nail in center of slot. Nail vertical panels by placing first nail at top of top slot and remaining nails in center of slots. Drive nails straight, leaving 1/16 inch (1.6 mm) space between nail head and flange of panel.
 
          D.Stapling: Staple horizontal panels by resting head of stapler onto nail hem. Shoot staple legs into the center and top of nail slots, leaving 1/16 inch (1.6 mm) space between the staple crown and flange of panel.
 
          E.Allow space between both ends of siding panels and trim for thermal movement. Overlap horizontal panel ends one-half the width of factory pre-cut notches.
 
          F.Stagger lap joints in horizontal siding in uniform pattern as successive courses of siding are installed.
 
          G.Install J-channel and flashing to accommodate successive courses of vertical siding. Install wood shims at building corners to bring cut edges of vertical siding out to correct plane.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.5CLEANING
 
          A.At completion of work, remove debris caused by siding installation from project site.
 
         
END OF SECTION