MasterFormat: 95
Download this Membrane Roofing and Insulation Fastening Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
SFS INTEC INC. Membrane Roofing and Insulation Fastening
 
         
SECTION 07500
 
         
 
         
MEMBRANE ROOFING AND INSULATION FASTENING
 
         
 
         
Copyright 2008 - 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** SFS Intec, Inc.; Membrane Roofing and Insulation Fastening.
.
This section is based on the products of SFS Intec, Inc., which is located at:
Van Reed Rd. at Spring Street.
Wyomissing, PA 19610.
          Toll Free Tel: (800)234-4533.
          Tel: (610) 376-5751.
Fax: (610) 376-8551.
Web: www.sfsintecusa.com.
          .
SFS intec is the premier manufacturer of fasteners and fastening systems. Headquartered in Wyomissing, Pennsylvania, our products are manufactured in nine countries, and we operate five full-service distribution centers in the U.S. The cornerstone of our success has been the ability to deliver the value of our manufacturing superiority to you when and where you need it, at a cost that makes you profitable..At our flagship production facility in Heerbrugg, Switzerland, we design and manufacture the latest, high quality, superior fastening systems using technologies such as sophisticated cold forming, powder metallurgy, and installation tool design. Learn about our latest innovations..In North America, we benefit from the design and production capabilities of SFS abroad, while maintaining our own autonomous production and product development capabilities. This allows us to maximize flexibility and reaction times, so we can respond to your changes when they happen..At SFS intec, we control the manufacturing and distribution processes completely. Our vertical integration keeps the heading, threading, pointing, heat treating, coating, and packaging of our products in our hands. We believe this gives you greater assurance that we will live up to our quality, delivery, and service commitments. We maintain the control necessary to meet or exceed your expectations.
.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Membrane Roofing Fasteners and Stress Plates.
 
          B.Rigid Roof Insulation Fasteners and Stress Plates.
 
          C.Termination Bars.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 07220 - Roof and Roof Deck Insulation.
 
          B.Section 07510 - Built Up Bituminous Roofing.
 
          C.Section 07530 - Elastomeric Membrane Roofing.
 
          D.Section 07540 - Thermoplastic Membrane Roofing.
 
          E.Section 07550 - Modified Bituminous Membrane Roofing.
 
          1.3REFERENCES
 
          A.FM Global (FM): FM4470 - Approval for Class 1 Roof Covers.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Provide Plan, Section, elevation and perspective drawings as necessary to demonstrate the proper installation techniques, display fastener dimensions and position fasteners within the system.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of fastener samples representing manufacturer's full range of available fastener types.
 
          E.Verification Samples: For each finish product specified, two samples representing each specified product.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience.
 
          B.Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: SFS INTEC INC., which is located at: Van Reed Rd. at Spring St. ; Wyomissing, PA 19610; Toll Free Tel: 800-234-4533; Tel: 610-376-5751; Email: request info; Web: www.sfsintecusa.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Retain only fasteners required on this project and delete all others. Delete the entire next article if not required.
 
          2.2INSULATION AND MEMBRANE FASTENERS
 
          A.#12 Dekfast Fasteners: Factory Mutual approved drill point fastener for insulation and membrane attachment to wood and steel roof decks.
          ** NOTE TO SPECIFIER ** Select head type. Delete one of the next two paragraphs.
          1.Head Type: #3 Phillips.
          2.Head Type: 1/4 inch hex.
          3.Threads per Inch (TPI): 13.
          4.Head Height: 0.118 inch (3mm) maximum.
          5.Head Diameter: 0.448 inch (11.4mm) maximum.
          6.Thread Major Diameter: 0.222 inch (5.6mm).
          7.Shank Diameter: 0.167 inch (4.2mm).
          ** NOTE TO SPECIFIER ** Select length requirement. Insert required fastener length(s) where known. Delete one of the next two paragraphs.
          8.Length: As required to provide appropriate substrate penetration in accordance with manufacturer's guidelines.
          9.Length: _____ inches (___mm).
          ** NOTE TO SPECIFIER ** Select Fastener packaging type. Delete one of the next two paragraphs.
          10.Packaging: Loose.
          11.Packaging: Collated (Belted).
          12.Strength:
          a.Tensile: 2410 Lb (1093 kg) ultimate.
          b.Torsional: 76 in-lbs minimum.
          c.Shear: 1815 Lbf (823 kg).
          13.Pull Values:
          ** NOTE TO SPECIFIER ** Retain only deck types applicable to this project and delete all others. Delete four of the next five paragraphs.
          a.Steel - 22 gauge: 513 lbs (233 kg) average.
          b.Steel - 20 gauge: 697 lbs (316 kg) average.
          c.Steel - 18 gauge: 787 lbs (357 kg) average.
          d.Plywood - 3/4 inch (19mm) CDX: 462 lbs (210 kg) average.
          e.Dimensional Lumber - 2X: 575 lbs (261 kg) average.
 
          B.#14 Dekfast Fasteners: Factory Mutual approved drill point fastener for insulation and membrane attachment to wood, steel and structural concrete roof decks
          1.Head Type: #3 Phillips.
          2.Threads per Inch (TPI): 10.
          3.Head Height: 0.118 inch (3mm) maximum.
          4.Head Diameter: 0.448 inch (11.4mm) maximum.
          5.Thread Major Diameter: 0.238 inch (6mm).
          6.Shank Diameter: 0.180 inch (4.6mm).
          ** NOTE TO SPECIFIER ** Select Fastener packaging type. Delete one of the next two paragraphs.
          7.Packaging: Loose.
          8.Packaging: Collated (Belted).
          9.Strength:
          a.Tensile: 3600 Lb (1633 kg) ultimate.
          b.Torsional: 110 in-lbs minimum.
          c.Shear: 2630 Lb (1193 kg).
          ** NOTE TO SPECIFIER ** Select length requirement. Insert required fastener length(s) where known. Delete one of the next two paragraphs.
          10.Length: As required to provide appropriate substrate penetration in accordance with manufacturer's guidelines.
          11.Length: _____ inches (___mm).
          12.Pull Values:
          ** NOTE TO SPECIFIER ** Retain only deck types applicable to this project and delete all others. Delete five of the next six paragraphs.
          a.Steel - 22 gauge: 540 lbs (245 kg) average.
          b.Steel - 20 gauge: 630 lbs (286 kg) average.
          c.Steel - 18 gauge: 900 lbs (408 kg) average.
          d.Concrete - 4000 psi: 850 lbs (386kg) average.
          e.Plywood - 3/4" CDX: 590 lbs (268 kg) average.
          f.Dimensional Lumber - 2X: 605 lbs (274 kg) average.
 
          C.#14 Dekfast Stainless Steel Fasteners: Drill point fastener for insulation and membrane attachment to wood, steel and structural concrete roof decks where corrosive environments are present.
          1.Head Type: #3 Phillips.
          2.Threads per Inch (TPI): 10.
          3.Head Height: 0.118 inch (3mm) maximum.
          4.Head Diameter: 0.440 inch (11.2mm) maximum.
          5.Thread Major Diameter: 0.235 inch (6mm).
          6.Shank Diameter: 0.180 inch (4.6mm).
          ** NOTE TO SPECIFIER ** Select length requirement. Insert required fastener length(s) where known. Delete one of the next two paragraphs.
          7.Length: As required to provide appropriate substrate penetration in accordance with manufacturer's guidelines.
          8.Length: _____ inches (___mm).
          9.Pull Values:
          ** NOTE TO SPECIFIER ** Retain only deck types applicable to this project and delete all others. Delete four of the next five paragraphs.
          a.Steel - 24 gauge: 325 lbs (147 kg) average.
          b.Steel - 22 gauge: 470 lbs (213 kg) average.
          c.Steel - 20 gauge: 635 lbs (288 kg) average.
          d.Steel - 18 gauge: 815 lbs (370 kg) average.
          e.Plywood - 3/4" CDX: 495 lbs (225 kg) average.
 
          D.#15 Dekfast Fasteners: Factory Mutual approved drill point fastener for insulation and membrane attachment to wood, steel and structural concrete roof decks.
          1.Head Type: #3 Phillips.
          2.Threads per Inch (TPI): 13.
          3.Head Height: 0.130 inch (3.3mm) maximum.
          4.Head Diameter: 0.448 inch (11.4mm) maximum.
          5.Thread Major Diameter: 0.263 inch (6.7mm).
          6.Shank Diameter: 0.204 inch (5.2mm).
          ** NOTE TO SPECIFIER ** Select Fastener packaging type. Delete one of the next two paragraphs.
          7.Packaging: Loose.
          8.Packaging: Collated (Belted).
          9.Strength:
          a.Tensile: 4350 Lb (1973 kg) ultimate.
          b.Torsional: 130 in-lbs minimum.
          c.Shear: 3700 Lb (1678 kg).
          ** NOTE TO SPECIFIER ** Select length requirement. Insert required fastener length(s) where known. Delete one of the next two paragraphs.
          10.Length: As required to provide appropriate substrate penetration in accordance with manufacturer's guidelines.
          11.Length: _____ inches (___mm).
          12.Pull Values:
          ** NOTE TO SPECIFIER ** Retain only deck types applicable to this project and delete all others. Delete five of the next six paragraphs.
          a.Steel - 22 gauge: 706 lbs (320 kg) average.
          b.Steel - 20 gauge: 898 lbs (407 kg) average.
          c.Steel - 18 gauge: 1140 lbs (517 kg) average.
          d.Concrete - 4000 psi: 728 lbs (330kg) average.
          e.Plywood - 3/4" CDX: 703 lbs (319 kg) average.
          f.Dimensional Lumber - 2X: 692 lbs (314 kg) average.
 
          E.K-Fast Fasteners: Factory Mutual approved drill point fastener for insulation and membrane attachment to wood and steel roof decks.
          1.Head Type: #3 Phillips.
          2.Threads per Inch (TPI): 13.
          3.Head Height: 0.105 inch (2.7mm) maximum.
          4.Head Diameter: 0.635 inch (16.1mm) maximum.
          5.Thread Major Diameter: 0.333 inch (8.5mm).
          6.Shank Diameter: 0.250 inch (6.4mm).
          7.Strength:
          a.Tensile: 3800 Lb (1724 kg) ultimate.
          b.Torsional: 150 in-lbs minimum.
          c.Shear: 3800 Lb (1724 kg).
          ** NOTE TO SPECIFIER ** Select length requirement. Insert required fastener length(s) where known. Delete one of the next two paragraphs.
          8.Length: As required to provide appropriate substrate penetration in accordance with manufacturer's guidelines.
          9.Length: _____ inches (___mm).
          10.Pull Values:
          ** NOTE TO SPECIFIER ** Retain only deck types applicable to this project and delete all others. Delete two of the next three paragraphs.
          a.Steel - 22 gauge Grade E: 973 lbs (441 kg) average.
          b.Steel - 20 gauge Grade D: 1189 lbs (539 kg) average.
          c.Steel - 18 gauge Grade D: 1424 lbs (646 kg) average.
 
          F.Deklite Non-penetrating Nylon Fastener: Factory Mutual approved auger type fastener for insulation and membrane attachment to lightweight insulating concrete (LWIC), cementitious wood fiber and gypsum roof decks.
          1.Head Diameter: 1 inch (25.4mm).
          2.Head Height: 1/8 inch (3mm).
          3.Insert Size: 1/4 inch (6mm) square drive.
          ** NOTE TO SPECIFIER ** Select length requirement. Insert required fastener length(s) where known. Delete one of the next two paragraphs.
          4.Length: As required to provide appropriate substrate penetration in accordance with manufacturer's guidelines.
          5.Length: _____ inches (___mm).
 
          G.Dekspike Structural Concrete Roofing Anchor: Factory Mutual approved impact driven fastener for insulation and membrane attachment to structural concrete roof decks.
          1.Head: Mushroom.
          2.Head Height: 0.120 inch (3mm) maximum.
          3.Head Diameter: 0.5 inch (12.7mm) maximum.
          4.Shank Diameter: 0.239 inch (6.1mm).
          5.Tensile Strength: 1100 Lb (499 kg) ultimate.
          6.Pull Values: 1550 lbs (703 kg) average.
          ** NOTE TO SPECIFIER ** Select length requirement. Insert required fastener length(s) where known. Delete one of the next two paragraphs.
          7.Length: As required to provide appropriate substrate penetration in accordance with manufacturer's guidelines.
          8.Length: _____ inches (___mm).
 
          H.#12 Dekfast Purlin Fasteners: Drill point fastener for retrofit roofing systems where heavy gauge purlin material must be penetrated.
          1.Head Type: #3 Square - Pancake Head.
          2.Threads per Inch (TPI): 24.
          3.Head Height: 0.110 inch (2.8mm) maximum.
          4.Head Diameter: 0.445 inch (11.3mm) maximum.
          5.Thread Major Diameter: 0.207 inch (5.3mm).
          6.Shank Diameter: 0.179 inch (4.5mm).
          ** NOTE TO SPECIFIER ** Select length requirement. Insert required fastener length(s) where known. Delete one of the next two paragraphs.
          7.Length: As required to provide appropriate substrate penetration in accordance with manufacturer's guidelines.
          8.Length: _____ inches (___mm).
          9.Pull Values:
          ** NOTE TO SPECIFIER ** Retain only deck types applicable to this project and delete all others. Delete four of the next five paragraphs.
          a.Steel - 18 gauge: 375 lbs (170 kg) average.
          b.Steel - 16 gauge: 599 lbs (271 kg) average.
          c.Steel - 14 gauge: 869 lbs (394 kg) average.
          d.Steel - 12 gauge: 1477 lbs (670 kg) average.
          e.Steel - 3/16 inch (4.75mm): 2300 lbs (1043 kg) to fastener failure.
          f.Steel - 1/4 inch (6.4mm): 2300 lbs (1043 kg) to fastener failure.
 
          I.T.P.R. Peel Rivet: Fastener for attachment of insulation and roof membrane to problematic roof decks.
          1.Head: Low Profile Mushroom.
          2.Head Diameter: 0.480 inch (12.2mm) maximum.
          3.Shank Diameter: 0.225 inch (5.7mm).
          4.Installed Diameter: 1.65 inch (42mm).
          ** NOTE TO SPECIFIER ** Select length requirement. Insert required fastener length(s) where known. Delete one of the next two paragraphs.
          5.Length: As required to provide appropriate substrate penetration in accordance with manufacturer's guidelines.
          6.Length: _____ inches (___mm).
          7.Pull Values:
          ** NOTE TO SPECIFIER ** Retain only deck types applicable to this project and delete all others. Delete four of the next five paragraphs.
          a.Loadmaster - 28 gauge: 385 lbs (175 kg) average.
          b.Steel, Standing Seam - 26 gauge: 465 lbs (211 kg) average.
          c.Oriented Strand Board (OSB) - 1/2 inch (13mm): 330 lbs (150 kg) average.
          d.3 inch (76mm) Poured Gypsum: 430 lbs (195 kg) average.
 
          J.Insulation Panel Fasteners: Fastener for use in Vented and/or composite nailboard applications.
          1.Head Type: #3 Square - Pancake Head.
          2.Head Diameter: 0.645 inch to 0.620 inch (16.4mm - 15.7mm).
          3.Head Height: 0.078 inch to 0.072 inch (2.0mm - 1.8mm).
          4.Thread Major Diameter: 0.245 inch (6.2mm).
          5.Shank Diameter: 0.190 inch (4.8mm).
          ** NOTE TO SPECIFIER ** Select length requirement. Insert required fastener length(s) where known. Delete one of the next two paragraphs.
          6.Length: As required to provide appropriate substrate penetration in accordance with manufacturer's guidelines.
          7.Length: _____ inches (___mm).
          8.Strength:
          a.Tensile: 1970 Lb (894 kg) ultimate.
          b.Torsional: 125 in-lbs minimum.
          c.Shear: 2700 Lb (1225 kg).
          9.Pull Value: Steel - 22 gauge Grade E: 498 lbs (226 kg) average.
          ** NOTE TO SPECIFIER ** Retain only stress plates required on this project and delete all others. Delete the entire next article if not required.
 
          2.3INSULATION AND MEMBRANE STRESS PLATES
 
          A.2 7/8" Galvalume Steel Hex Insulation Plates: Factory Mutual approved stress plate used in conjunction with specified fasteners for insulation attachment.
          1.Outside Diameter: 2 7/8 inch (73mm).
          2.Inside Diameter: 0.265 inch / 0.275 inch (6.7mm / 7mm).
          3.Thickness: 0.020 inches (0.5mm).
          4.Finish: AZ50 Galvalume.
 
          B.2 7/8" Recessed Galvalume Steel Hex Insulation Plates: Factory Mutual approved stress plate used in conjunction with specified fasteners for insulation attachment.
          1.Outside Diameter: 2 7/8 inch (73mm).
          2.Inside Diameter: 0.240 inch / 0.250 inch (6.1mm / 6.4mm).
          3.Thickness: 0.020 inches (0.5mm).
          4.Finish: AZ50 Galvalume.
 
          C.3" Round Galvalume Steel Insulation Plates: Factory Mutual approved stress plate used in conjunction with specified fasteners for insulation attachment.
          1.Outside Diameter: 3 inch (76mm).
          2.Inside Diameter: 0.258 inch (6.6mm).
          3.ickness: 0.017 inches (0.4mm).
          4.Finish: AZ50 Galvalume.
 
          D.Dekflat 3" Round Plastic Lock Plate: Factory Mutual approved stress plate used in conjunction with specified fasteners for insulation attachment.
          1.Outside Diameter: 3 inch (76mm).
          2.Inside Diameter: 0.260 inch (6.6mm).
          3.Material: Polypropylene.
 
          E.Round 2" Tri-Lock Nylon Plate: Factory Mutual approved stress plate used in conjunction with specified fasteners for roof membrane attachment.
          1.Outside Diameter: 2 inch (51mm).
          2.Inside Diameter: 0.250 inch (6.4mm).
          3.Material: Zyrtel Nylon.
 
          F.Galvalume Steel Round 2" 20-Ga Barbed Plates: Factory Mutual approved stress plate used in conjunction with specified fasteners for roof membrane attachment.
          1.Outside Diameter: 2 inch (51mm).
          2.Inside Diameter: 0.265 inch / 0.270 inch (6.7mm / 6.9mm).
          3.Thickness: 0.038 inches (1mm).
          4.Finish: AZ50 Galvalume.
 
          G.Galvalume Steel Round 2 3/8" 20-Ga Barbed Plates: Factory Mutual approved stress plate used in conjunction with specified fasteners for roof membrane attachment.
          1.Outside Diameter: 2 3/8 inch (60mm).
          2.Inside Diameter: 0.260 inch / 0.262 inch (6.6mm / 6.7mm).
          3.Thickness: 0.038 inches (1mm).
          4.Finish: AZ50 Galvalume.
 
          H.Isofast IF-2.375-AT: Factory Mutual approved stress plate used in conjunction with specified fasteners for insulation and roof membrane attachment.
          1.Outside Diameter: 2 3/8 inch (60mm).
          2.Inside Diameter: 0.265 inch (6.9mm).
          3.Thickness: 0.042 inches (1.1mm).
          4.Finish: AZ50 Galvalume.
 
          I.Isofast IF-L-70x70: Factory Mutual approved stress plate used in conjunction with specified fasteners for insulation and roof membrane attachment.
          1.Outside Diameter: 2 3/4 inch by 2 3/4 inch square (70mm x 70mm).
          2.Inside Diameter: 0.257 inch (6.5mm).
          3.Thickness: 0.019 inches (0.5mm).
          4.Finish: AZ50 Galvalume.
 
          J.Isofast IF/IG-C 82x40: Factory Mutual approved stress plate used in conjunction with specified fasteners for insulation and roof membrane attachment.
          1.Outside Diameter: 3 1/4 inch by 1 1/2 inch oblong (83mm x 39mm).
          2.Inside Diameter: 0.220 inch (5.6mm).
          3.Thickness: 0.042 inches (1.1mm).
          4.Finish: AZ50 Galvalume.
 
          K.Deklite Galvalume Steel Round 2" Seam Plates: Factory Mutual approved stress plate used in conjunction with specified fasteners for roof membrane attachment.
          1.Outside Diameter: 2 inch (51mm).
          2.Thickness: 0.032 inches (0.8mm).
          3.Finish: AZ50 Galvalume.
 
          L.Deklite Galvalume Steel Round 3" Insulation Plates: Factory Mutual approved stress plate used in conjunction with specified fasteners for roof insulation attachment.
          1.Outside Diameter: 3 inch (76mm).
          2.Thickness: 0.017 inches (0.4mm).
          3.Finish: AZ50 Galvalume.
          ** NOTE TO SPECIFIER ** Retain only pre-assembled insulation and membrane fasteners required on this project and delete all others. Delete the entire next article if not required.
 
          2.4PRE-ASSEMBLED INSULATION AND MEMBRANE FASTENERS
 
          A.#12 Dekfast with Round Galvalume Plate: Pre-assembled Factory Mutual approved fastener used for insulation attachment.
          1.Stress Plate:3" Round Galvalume Steel Insulation Plates.
          a.Outside Diameter: 3 inch (76mm).
          b.Inside Diameter: 0.258 inch (6.6mm).
          c.Thickness: 0.017 inches (0.4mm).
          d.Finish: AZ50 Galvalume.
          2.Screw Type: Dekfast #12.
          ** NOTE TO SPECIFIER ** Select head type. Delete one of the next two paragraphs.
          a.Head Type: #3 Phillips.
          b.Head Type: 1/4 inch hex.
          c.Threads per Inch (TPI): 13.
          d.Head Height: 0.118 inch (3mm) maximum.
          e.Head Diameter: 0.448 inch (11.4mm) maximum.
          f.Thread Major Diameter: 0.222 inch (5.6mm).
          g.Shank Diameter: 0.167 inch (4.2mm).
          ** NOTE TO SPECIFIER ** Select length requirement. Insert required fastener length(s) where known. Delete one of the next two paragraphs.
          h.Length: As required to provide appropriate substrate penetration in accordance with manufacturer's guidelines.
          i.Length: _____ inches (___mm).
          j.Strength:
          1)Tensile: 2410 Lb (1093 kg) ultimate.
          2)Torsional: 76 in-lbs minimum.
          3)Shear: 1815 Lbf (823 kg).
          k.Pull Values:
          ** NOTE TO SPECIFIER ** Retain only deck types applicable to this project and delete all others. Delete four of the next five paragraphs.
          1)Steel - 22 gauge: 513 lbs (233 kg) average.
          2)Steel - 20 gauge: 697 lbs (316 kg) average.
          3)Steel - 18 gauge: 787 lbs (357 kg) average.
          4)Plywood - 3/4 inch (19mm) CDX: 462 lbs (210 kg) average.
          5)Dimensional Lumber - 2X: 575 lbs (261 kg) average.
 
          B.#12 Dekfast with Dekflat Plate: Pre-assembled Factory Mutual approved fastener used for insulation attachment.
          1.Plate: Dekflat 3" Round Plastic Lock Plate.
          a.Outside Diameter: 3 inch (76mm).
          b.Inside Diameter: 0.260 inch (6.6mm).
          c.Material:Polypropylene.
          2.Screw Type: Dekfast #12
          a.Head Type: #3 Phillips.
          b.Threads per Inch (TPI): 13.
          c.Head Height: 0.118 inch (3mm) maximum.
          d.Head Diameter: 0.448 inch (11.4mm) maximum.
          e.Thread Major Diameter: 0.222 inch (5.6mm).
          f.Shank Diameter: 0.167 inch (4.2mm).
          ** NOTE TO SPECIFIER ** Select length requirement. Insert required fastener length(s) where known. Delete one of the next two paragraphs.
          g.Length: As required to provide appropriate substrate penetration in accordance with manufacturer's guidelines.
          h.Length: _____ inches (___mm).
          i.Strength:
          1)Tensile: 2410 Lb (1093 kg) ultimate.
          2)Torsional: 76 in-lbs minimum.
          3)Shear: 1815 Lbf (823 kg).
          j.Pull Values:
          ** NOTE TO SPECIFIER ** Retain only deck types applicable to this project and delete all others. Delete four of the next five paragraphs.
          1)Steel - 22 gauge: 513 lbs (233 kg) average.
          2)Steel - 20 gauge: 697 lbs (316 kg) average.
          3)Steel - 18 gauge: 787 lbs (357 kg) average.
          4)Plywood - 3/4 inch (19mm) CDX: 462 lbs (210 kg) average.
          5)Dimensional Lumber - 2X: 575 lbs (261 kg) average.
 
          C.#14 Dekfast with Dekflat Plate: Pre-assembled Factory Mutual approved fastener used for insulation attachment.
          1.Plate: Dekflat 3" Round Plastic Lock Plate.
          a.Outside Diameter: 3 inch (76mm).
          b.Inside Diameter: 0.260 inch (6.6mm).
          c.Material:Polypropylene.
          2.Screw Type: Dekfast #14.
          a.Head Type: #3 Phillips.
          b.Threads per Inch (TPI): 10.
          c.Head Height: 0.118 inch (3mm) maximum.
          d.Head Diameter: 0.448 inch (11.4mm) maximum.
          e.Thread Major Diameter: 0.238 inch (6mm).
          f.Shank Diameter: 0.180 inch (4.6mm).
          g.Strength:
          1)Tensile: 3600 Lb (1633 kg) ultimate.
          2)Torsional: 110 in-lbs minimum.
          3)Shear: 2630 Lb (1193 kg).
          ** NOTE TO SPECIFIER ** Select length requirement. Insert required fastener length(s) where known. Delete one of the next two paragraphs.
          h.Length: As required to provide appropriate substrate penetration in accordance with manufacturer's guidelines.
          i.Length: _____ inches (___mm).
          j.Pull Values:
          ** NOTE TO SPECIFIER ** Retain only deck types applicable to this project and delete all others. Delete five of the next six paragraphs.
          1)Steel - 22 gauge: 540 lbs (245 kg) average.
          2)Steel - 20 gauge: 630 lbs (286 kg) average.
          3)Steel - 18 gauge: 900 lbs (408 kg) average.
          4)Concrete - 4000 psi: 850 lbs (386kg) average.
          5)Plywood - 3/4" CDX: 590 lbs (268 kg) average.
          6)Dimensional Lumber - 2X: 605 lbs (274 kg) average.
 
          D.#15 Dekfast with Dekflat Plate: Pre-assembled Factory Mutual approved fastener used for insulation attachment.
          1.Plate: Dekflat 3" Round Plastic Lock Plate.
          a.Outside Diameter: 3 inch (76mm).
          b.Inside Diameter: 0.260 inch (6.6mm).
          c.Material:Polypropylene.
          2.Screw Type: Dekfast #15.
          a.Head Type: #3 Phillips.
          b.Threads per Inch (TPI): 13.
          c.Head Height: 0.130 inch (3.3mm) maximum.
          d.Head Diameter: 0.448 inch (11.4mm) maximum.
          e.Thread Major Diameter: 0.263 inch (6.7mm).
          f.Shank Diameter: 0.204 inch (5.2mm).
          g.Strength:
          1)Tensile: 4350 Lb (1973 kg) ultimate.
          2)Torsional: 130 in-lbs minimum.
          3)Shear: 3700 Lb (1678 kg).
          ** NOTE TO SPECIFIER ** Select length requirement. Insert required fastener length(s) where known. Delete one of the next two paragraphs.
          h.Length: As required to provide appropriate substrate penetration in accordance with manufacturer's guidelines.
          i.Length: _____ inches (___mm).
          j.Pull Values:
          ** NOTE TO SPECIFIER ** Retain only deck types applicable to this project and delete all others. Delete five of the next six paragraphs.
          1)Steel - 22 gauge: 706 lbs (320 kg) average.
          2)Steel - 20 gauge: 898 lbs (407 kg) average.
          3)Steel - 18 gauge: 1140 lbs (517 kg) average.
          4)Concrete - 4000 psi: 728 lbs (330kg) average.
          5)Plywood - 3/4" CDX: 703 lbs (319 kg) average.
          6)Dimensional Lumber - 2X: 692 lbs (314 kg) average.
          ** NOTE TO SPECIFIER ** Retain only battens, terminations and related anchors required on this project and delete all others. Delete the entire next article if not required.
 
          2.5BATTEN BARS, TERMINATION BARS AND RELATED ANCHORS
 
          A.Ribbed Term Bar:
          1.Material: Extruded aluminum.
          2.Face Dimension: 1 inch (25mm).
          3.Hole Spacing: 6 inch, 8 inch and 12 inch (152mm, 203mm and 305mm).
 
          B.Ribbed Term Bar with Lip:
          1.Material: Extruded aluminum.
          2.Face Dimension: 1 inch (25mm).
          3.Hole Spacing: 6 inch, 8 inch and 12 inch (152mm, 203mm and 305mm).
 
          C.Lip and Ball Term Bar:
          1.Material: Extruded aluminum.
          2.Face Dimension: 1 inch (25mm).
          3.Hole Spacing: 6 inch and 8 inch (152mm and 203mm).
 
          D.Gravel Stop / Drain Bar:
          1.Material: Extruded aluminum.
          2.Dimensions: 0.110 inch (2.8mm) by 3.5 inches (89mm).
          3.Hole Spacing: 4 inch (102mm).
 
          E.Batten Bar:
          1.Material: AZ50 Galvalume Coated Steel.
          2.Dimensions: 0.040 inch (1mm) by 1 inch (25mm).
          3.Hole Spacing: 6 inch (152mm).
 
          F.ZAC Anchor: Threaded, removable fastener for securing termination bar to masonry, concrete, metal or wood.
          1.Head: 3/8 inch (10mm).
          2.Diameter: #14 - 0.248 inch (6.3mm).
 
          G.Zinc Nailin: Impact driven fastener for securing termination bar to CMU, concrete and stone.
          1.Head: Mushroom.
          ** NOTE TO SPECIFIER ** Select fastener diameter. Delete one of the next two paragraphs.
          2.Diameter: 3/16 inch (4.8mm).
          3.Diameter: 1/4 inch (6.4mm).
          4.Body: Zamac 7.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install fasteners in accordance with manufacturer's instructions.
 
          B.Install fasteners using manufacturer's approved fastening patterns at the appropriate fastening rate as determined in the most current revision of ASCE-7 or the Factory Mutual Approval Guide.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION