| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of GenFlex Roofing Systems, which is located at: 250 W. 96th St. Indianapolis, IN 46260 Toll Free Tel: 800-443-4272 Fax: 317-853-3436 Email: request info Web: www.genflex.com [ Click Here ] for additional information. GenFlex Roofing Systems is a leading, full-line supplier of high quality single-ply roofing products for the commercial market. Headquartered in Indianapolis, IN, GenFlex manufactures, markets, and sells its products through a network of distributors, sales agents, and authorized commercial roofing contractors. GenFlex entered the single-ply commercial roofing industry in 1980, utilizing the company's 80+ years as a world leader in the development of polymer and chemical technology. The company offers EPDM, TPO (thermoplastic polyolefin), polyisocyanurate insulation, fasteners, and a complete line of related installation accessories. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Scope/Application: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Construction Type: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Construction Type: New construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Construction Type: Re-roof with complete tear-off to deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Construction Type: Re-roof over existing roof system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Construction Type: Re-roof with tear off to existing insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Construction Type: Re-roof with tear off to underlying roof. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Single-Ply Thermoplastic Membrane Roofing System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | System Type: Fully adhered TPO system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | System Type: Peel and stick TPO fully adhered system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | System Type: Fleece backed TPO fully adhered system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | System Type: Mechanically attached TPO system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | System Type: Ballasted TPO system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | System Type: Metal roof recover mechanically attached TPO system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Related materials including membrane flashing, roof insulation and metal fascia/copings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 03300 - Cast-In-Place Concrete: Structural Concrete Roof Decks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 05300 - Metal Deck: Installation and requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06100 - Rough Carpentry: Roof blocking installation and requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07220 - Roof and Deck Insulation: Roof insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07260 - Vapor Retarders: Installation and requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 07620 - Sheet Metal Flashing and Trim: Metal flashing and counter flashing installation and requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 07710 - Manufactured Roof Specialties: Copings, Counter-Flashing Systems, Gutters, Downspouts, and roof expansion assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Section 07720 - Roof Accessories: Manufactured curbs and roof hatches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Section 08600 - Skylights: Installation and requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Section 15160 - Storm Drainage Piping: Roof drain installation and requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Factory Mutual (FM Global) - Approval Guide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Factory Mutual Standard 4470 - Approval Standard for Class 1 Roof Covers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Underwriters Laboratories (UL) - Roofing Systems and Materials Guide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | TGFU R9334 Roofing Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | UL 790 Standard Test Method for Fire Tests of Roof Coverings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | American Society for Testing and Materials (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASTM D 312 - Standard Specification for Asphalt Used in Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ASTM D 751 - Standard Test Method for Coated Fabrics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | ASTM D 6878 - Standard Specification for Thermoplastic Polyolefin Based Sheet Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Sheet Metal and Air Conditioning Contractors National Association, Inc. (SMACNA): Architectural Sheet Metal Manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | National Roofing Contractors Association (NRCA): Low Slope Roofing and Waterproofing Manual, current edition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | American Society of Civil Engineers (ASCE): ASCE 7 - Minimum Design Loads for Buildings and Other Structures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SYSTEM DESCRIPTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | The components of the GenFlex TPO Roof System shall be products of GenFlex Roofing Systems or approved by GenFlex Roofing Systems as compatible and acceptable. Unless specifically included in the warranty coverage by GenFlex Roofing Systems, products by others are excluded from coverage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide an installed roofing membrane and base flashing system that does not permit the passage of water, and will withstand the design pressures calculated in accordance with the most current revision of ASCE 7. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Regulatory Requirements: Exterior fire test exposure and windstorm rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Exterior Fire Test Exposure: None Required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Exterior Fire Test Exposure: Class A rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Exterior Fire Test Exposure: Class B rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Exterior Fire Test Exposure: Class C rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Windstorm Rating: Not Required | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Windstorm Rating: 1-60. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Windstorm Rating: 1-75. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Windstorm Rating: 1-90. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Windstorm Rating: 1-105. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Windstorm Rating: 1-120. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Windstorm Rating: _______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Provide approved shop drawings and manufacturers standard details for the roof system specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Samples: Provide samples of insulations, fasteners, membrane materials and accessories for verification of quality. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Sample Warranty: Provide roofing system manufacturer's sample warranty and ensure the paperwork is filed and accepted by the manufacturer before the roofing installation begins | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Single-ply roofing membrane manufacturer with a minimum of 30 years experience, and a minimum of 10 years experience manufacturing TPO roof membrane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | GenFlex Licensed Contractor as defined and certified by GenFlex with a minimum of 2 years documented experience installing the roofing system specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | GenFlex Q3 Licensed Preferred Contractor as defined and certified by GenFlex with a minimum of 3 years documented experience installing the roofing system specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Source Limitations: Components listed shall be provided by a single manufacturer or approved by the primary roofing manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Materials, except membrane, shall be stored between 60 degree F (16 degree C) and 80 degree F (27 degree C). If exposed to lower temperatures, restore to 60 degree F (16 degree C) minimum temperature before using. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not apply roofing during precipitation of any type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Roofing contractor shall follow all federal state and local codes and safety requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | In re-roofing applications, do not tear off more roof than can be covered in the same work day. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Do not roof over wet substrate. The building owner's representative or the roofing contractor shall determine whether the substrate is appropriate to roof over. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Warranty: Upon completion of project submit membrane manufacturer's original fully executed warranty certificate to the building owner's representative | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | TPO Roofing System Warranty (material and labor coverage): 5 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | TPO Roofing System Warranty (material and labor coverage): 10 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | TPO Roofing System Warranty (material and labor coverage): 15 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | TPO Roofing System Warranty (material and labor coverage): 20 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Additional High Wind Coverage: 72 mph Minimum 1-90 design system requirement, no additional warranty fee. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Additional High Wind Coverage: 80 mph. Additional system requirements and warranty fees apply. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Additional High Wind Coverage: 90 mph. Additional system requirements including use of GenFlex metal fascia/copings and warranty fees apply. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Additional High Wind Coverage: 100 mph. Additional system requirements and warranty fees apply. Fully Adhered System only. 7/16 inch OSB cover board over Polyiso insulation, minimum 0.060 thick membrane and GenFlex metal fascia/copings required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: GenFlex Roofing Systems, which is located at: 250 W. 96th St. ; Indianapolis, IN 46260; Toll Free Tel: 800-443-4272; Fax: 317-853-3436 ; Email: request info; Web: www.genflex.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | SCOPE/APPLICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Construction Type: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Construction Type: New construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Construction Type: Re-roof with complete tear-off to deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Construction Type: Re-roof over existing roof system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Construction Type: Re-roof with tear off to existing insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Construction Type: Re-roof with tear off to underlying roof. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | SINGLE-PLY THERMOPLASTIC MEMBRANE ROOFING SYSTEM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Membranes: TPO Roofing Membrane consisting of a flexible sheet made from a thermoplastic polyolefin compound and is reinforced with a polyester scrim or fabric. The TPO membrane conforming to ASTM D 6878 is intended for use as a single-ply roofing membrane on commercial, industrial and institutional buildings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | System Type: Fully adhered TPO system as manufactured by GenFlex Roofing Systems, LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | System Type: Peel and stick TPO fully adhered system as manufactured by GenFlex Roofing Systems, LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | System Type: Fleece backed TPO fully adhered system as manufactured by GenFlex Roofing Systems, LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | System Type: Mechanically attached TPO system as manufactured by GenFlex Roofing Systems, LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | System Type: Ballasted TPO system as manufactured by GenFlex Roofing Systems, LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | System Type: Metal roof recover mechanically attached TPO system as manufactured by GenFlex Roofing Systems, LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | REGULATORY REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Exterior Fire Test Exposure and Windstorm Rating: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Exterior Fire Test Exposure: None Required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Exterior Fire Test Exposure: Class A rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Exterior Fire Test Exposure: Class B rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Exterior Fire Test Exposure: Class C rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Windstorm Rating: Not Required | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Windstorm Rating: 1-60. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Windstorm Rating: 1-75. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Windstorm Rating: 1-90. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Windstorm Rating: 1-105. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Windstorm Rating: 1-120. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Windstorm Rating: _______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Decking: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Deck Type: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Deck Type: Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Deck Type: Structural Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Deck Type: Wood Plank. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Deck Type: Plywood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Deck Type: Oriented Strand Board (OSB). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Deck Type: Gypsum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Deck Type: Lightweight Insulating Concrete over Metal Pan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Deck Type: Lightweight Insulating Concrete over Structural Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Deck Type: Cementitious Wood Fiber (Tectum). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Vapor Retarders: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Type: Polyethylene film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Type: Asphalt felt /base sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Type: Peel and stick vapor retarder. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Underlayments: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Type: 3/4 inch (19.5 mm) Perlite; LTTR R-value of 2.0. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Type: 1/4 inch (6 mm) GP Dens Deck, by GenFlex; LTTR R-value of 0.2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Type: 1/2 inch (13 mm) Type X Gypsum Board; LTTR R-value of 0.3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Type: Fire retardant separator sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Insulation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: No Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Type: GenFlex Flat Polyisocyanurate (Polyiso or Iso); LTTR R-value of approximately 6.0 per inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Type: GenFlex Tapered Polyisocyanurate (Polyiso or Iso); LTTR R-value of approximately 6.0 per inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Type: GenFlex 1/2 inch (13 mm) HD ISO (High Density); LTTR R-value of 2.5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Type: GenFlex 1/2 inch (13 mm) Wood Fiber; LTTR R-value of 1.3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Total Insulation: Thickness: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Total Insulation: R-Value: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Total Insulation: Tapered System; slope of 1/16 inch per foot (5.2 mm per m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Total Insulation: Tapered System; slope of 1/8 inch per foot (10.4 mm per m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Total Insulation: Tapered System; slope of 1/4 inch per foot (20.8 mm per m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Total Insulation: Tapered System; slope of 1/2 inch per foot (41.6 mm per m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Insulation Cover Boards: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: No insulation cover board required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Type: GenFlex 1/2 inch (13 mm) HD ISO (High Density); LTTR R-value of 2.5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Type: GenFlex 1/2 inch (13 mm) High Density Wood Fiber Roof Insulation; LTTR R-value of 1.3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Type: Insulation cover board; 1/4 inch (6mm) GP Dens Deck Prime by GenFlex; LTTR R-value of 0.2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Type: 7/16 inch OSB. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Separator Sheets: GenFlex Separator Mat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Membranes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Membrane Type: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Membrane Type: TPO Membrane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Membrane Thickness, Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Membrane Thickness: 0.045 (1.14 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Exposed Face Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Exposed Face Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Exposed Face Color: Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Exposed Face Color: Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Membrane Thickness: 0.060 (1.52 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Exposed Face Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Exposed Face Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Exposed Face Color: Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Exposed Face Color: Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Membrane Thickness, Color: 0.080 (2.03 mm), white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Membrane Type: Peel and Stick HW TPO Membrane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Membrane Thickness: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Membrane Thickness, Color: 0.045 (1.14 mm), white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Membrane Thickness, Color: 0.060 (1.52 mm), white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Membrane Type: Fleece Backed TPO Membrane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Membrane Thickness: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Membrane Thickness, Color: 0.045 (1.14 mm), white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Membrane Thickness, Color: 0.060 (1.52 mm), white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Thickness Over Scrim (ASTM D 6878, Annex A1): As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Thickness Over Scrim (ASTM D 6878, Annex A1): 45 mil (1.14 mm) Membrane: 15 mil (0.38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Thickness Over Scrim (ASTM D 6878, Annex A1): 60 mil (1.52 mm) Membrane: 21 mil (0.53 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Thickness Over Scrim (ASTM D 6878, Annex A1): 80 mil (2.03 mm) Membrane: 30 mil (0.76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Physical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Breaking Strength, Minimum (ASTM D 751): 330 lbf (1500 N). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Elongation at Reinforcement Break, Minimum (ASTM D 751): 30 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Tearing Strength, Minimum (ASTM D 751): 156 lbf (964 N). | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Flashing Materials: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Products: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: GenFlex TPO Standard Membrane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product: GenFlex TPO Plus Membrane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Product: GenFlex Peel and Stick TPO (HW) Membrane (White only). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Product: GenFlex TPO Non-Reinforced Flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Product: GenFlex FlexWhite Peel and Stick Flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Product: GenFlex TPO Molded Inside / Outside Corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Product: GenFlex TPO Reinforced Outside Corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Product: GenFlex TPO Molded Pipe Boots. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Product: GenFlex TPO Peel and Stick Pipe Boots (White only). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Product: GenFlex TPO Reinforced Pipe Boots. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Product: GenFlex TPO T-Joint Covers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Product: GenFlex GenPocket T Pitch Pockets (White only). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Product: GenFlex TPO Coated Metal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Product: GenFlex TPO Cover Tape. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Cleaners, Primers, Adhesives, Sealants: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: GenFlex Cleaner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: GenFlex Clear Primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product: GenFlex Low VOC Clear Primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Product: GenFlex TPO Bonding Adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Product: GenFlex Water Based TPO Bonding Adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Product: GenFlex Low VOC Bonding Adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Product: GenFlex Low VOC Fleece Backed Bonding Adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Product: GenFlex Water Stop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Product: GenFlex Termination Caulk. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Product: GenFlex TPO Edge Sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Product: GenFlex TPO (Low VOC) Edge Caulk. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Product: GenFlex Pourable Sealer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Insulation Fasteners: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: As per roofing system type, insulation or cover board type and thickness, deck type and warranty type as specified herein. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Type: GenFlex One Step Polyurethane Adhesive (Gypsum, Cementitious Wood Fiber, Concrete Decks). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Type: Hot Steep Asphalt (Not a GenFlex product). | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Membrane Fasteners: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: As per roofing system type, insulation or cover board type and thickness, deck type and warranty type as specified herein. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Terminations: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: GenFlex Aluminum Termination Bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product: Metal Counterflashings (not a GenFlex product). | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Walkways: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: GenFlex TPO Heat Weldable Walkway Pad. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product: Precast Concrete pavers (ballasted systems only, not a GenFlex product). | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | Fascias And Copings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: GenFlex GF One Edge Fascia System (Fully Adhered and Mechanically Attached Systems only). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product: GenFlex Metal Copings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Product: Shop Fabricated Fascias and Copings (Minimum 24 ga. galvanized or Kynar finish or 0.040 Aluminum, not a GenFlex product). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | The components of the GenFlex TPO Roof System are to be products of GenFlex Roofing Systems or approved by GenFlex Roofing Systems as compatible and acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | The GenFlex Roofing Systems Applicator shall use accessory types required by GenFlex Roofing Systems to satisfy warranty requirements for coverage type and period specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Metalwork should be fabricated and installed according to SMACNA and National Roofing Contractors Association (NRCA) guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Sheet width shall be determined by Contractor unless specified otherwise. Contractor to provide required construction and accessories for sheet width selected to comply with GenFlex Roofing Systems requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | SUBSTRATE EXAMINATION AND PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. Deficiencies in new or existing decking must be corrected prior to installation of the roofing system. Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. Substrate surfaces shall be dry and free of ice and snow prior to installation of insulation and roofing materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | The substrate should have positive slope to properly drain. If the substrate is not properly sloped, additional drains or tapered insulation should be installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | When re-roofing over existing roofing, do not roof over wet existing roofing materials, insulation or decking. All existing wet substrate must be cut out and replaced with comparable dry material before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Substrate: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: Plywood decks 15/32 inch (12 mm) minimum thick plywood for wood decks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: Wood plank decks 3/4 inch (19 mm) minimum thick lumber for wood decks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Type: Steel deck, 22 Gauge minimum required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Type: Structural concrete, minimum compressive strength of 3000 psi (20.7 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Type: Concrete plank, minimum thickness of 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Type: Lightweight concrete or gypsum, minimum thickness of 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Type: Cementitious wood fiber, minimum thickness of 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Type: Existing Gravel BUR or Coal Tar Pitch; manufacturer approved minimum thickness insulation board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Type: Smooth surface BUR or modified APP/SBS roof system, existing smooth surfaced BUR overlaid with a manufacturer approved minimum thickness insulation or separator sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Type: Existing single-ply membrane roofs - all types; the existing membrane shall be cut into 10 feet (3000 mm) by 10 feet (3000 mm) pieces and overlaid with acceptable rigid board insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Type: Existing metal roof recover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Metal recover substrates typically are not 22 ga (0.76 mm) steel or heavier and require fastener pullout testing prior to submittal to determine the proper fastener assembly pattern based on the pullout values achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | A positive slope is recommended to provide adequate drainage. Per NRCA guidelines, there shall be no ponding water on the roofing system forty-eight hours after it has stopped raining. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Any existing sprayed-in-place urethane foam roofs shall be removed prior to the installation of this roofing system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | An approved insulation filler board is required to be installed tightly between and the same height as the standing seams. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | An approved cover board is required over the filler boards and standing seams to provide a smooth level surface for the EPDM roof membrane system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Wood nailers are required at the roof perimeter to match height of insulation and cover board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Wood Nailers: Install in accordance with GenFlex Roofing System requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Treated wood nailers shall be provided at roof edges where metal gravel stops, drip edges and gutter systems are scheduled. The width of the nailer shall exceed the width of the flange of any metalwork mounted to it and be of equal thickness to the roof insulation. Minimum width for wood nailers is 3-1/2 inches (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Wood nailers shall be provided under any roof top curbs that are not mounted directly to the structural deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Wood nailers shall be #2 Grade or better lumber. Wood treated with preservatives containing Creosote, Asphalt, Pentachlorophenol, Copper Naphthenate and Copper 8-quinolinolate are NOT acceptable for use in a GenFlex Roofing System. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Wood nailers shall be anchored sufficiently to resist 200 pounds of force (889 n) minimum per linear foot in any direction with fasteners spaced not more than 24 inches (600 mm) apart. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Provide construction complying with Perimeter Flashing portion of Factory Loss Prevention Data 1-49. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Insulation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Identify the area of roof being addressed in the workday and make insulation watertight by the end of each workday. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not install insulation boards that are wet or damaged. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Stagger insulation joints the maximum amount possible and layout with joints tightly butted. Gaps greater than 1/4 inch (6 mm) wide shall be filled with matching insulation material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | When installing insulation greater than 2-1/2 inches (63 mm) thick use multiple layers. Install each subsequent layer with the long axis running perpendicular to the layer below it with joints staggered and tightly butted. Fit insulation tightly to roof penetrations, wood nailers, transitional walls and parapets with no gaps greater than 1/4 inch (6 mm). Any gap greater than 1/4 inch (6 mm) shall be filled with like material prior to membrane application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Layout insulation with edges resting on the upper deck flute. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Attachment Method: Mechanically fastened insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Mechanically attach insulation to the approved deck with manufacturer's fasteners and insulation plates approved for use on the type of deck and warranty required. Consult membrane manufacturer's specifications and warranty requirement reference guide. Pullout tests are required on Cementitious wood fiber, gypsum, and OSB decks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Fasteners shall penetrate the deck the minimum depth required by manufacturer's specifications for the specific deck type but never less than 3/4 inch (19 mm). Consult membrane manufacturer's specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Attachment Method: Adhesive attached insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Insulation shall be secured to the approved substrate with GenFlex One Step Insulation Adhesive. Apply adhesive ribbons to the substrate at the published rate appropriate for the specific approved substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Using 4 feet (1200 mm) by 4 feet (1200 mm) maximum insulation boards, layout insulation immediately into the adhesive ribbons with joints tightly butted and walk into place. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Ensure adequate contact between the adhesive and the insulation facer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Attachment Method: Asphalt attached insulation; insulation shall be secured with steep asphalt ASTM D 312 Type III or IV. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Insulation shall not be attached with asphalt directly to a steel, wood, gypsum, or cementitious wood fiber deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Expanded or extruded polystyrene insulation shall not be attached with asphalt. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Maximum board size shall be 4 feet (1200 mm) by 4 feet (1200 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | If the insulation assembly consists of the first layer being mechanically fastened and the second layer being hot asphalt attached, the fastening rate of the first layer shall be per GenFlex requirements for the insulation type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Attachment Method: Insulation shall be loose laid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Membranes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fully Adhered TPO Membrane: (includes metal roof recover fully adhered systems). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Position the GenFlex TPO membrane over approved substrate without stretching. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Allow the membrane to relax a minimum of one-half (1/2) hour prior to any seaming or flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Position adjoining sheets in a manner that all sheets overlap a minimum of 2-1/2 inches (63 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Fold sheet back so one-half (1/2) of the underside of the sheet is exposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Apply Bonding Adhesive to the substrate and the membrane. 100 percent adhesive coverage on the membrane and substrate is required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Allow adhesive to dry completely to a dry finger touch push test. Roll the adhesive coated membrane into the adhesive coated substrate, avoiding wrinkles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Fold back the unbonded half of the sheet, and repeat bonding procedure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Apply adjoining sheets in same manner, lapping edges a minimum of 2-1/2 inches (63 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Perimeter attachment is required at each roof level, curb, skylight, expansion joint and roof penetration over 12 inches (305 mm) in diameter, or any angle with slope or combined slopes that exceed 2 inches (51 mm) vertical for every 1 foot 305 mm) horizontal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Any wrinkles found in the splice area or that impedes the flow of water drainage, shall be cut out, laid flat and repaired using TPO membrane and standard repair procedures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Peel and Stick Membranes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Position the GenFlex TPO membrane over approved substrate without stretching. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Allow the membrane to relax a minimum of one-half (1/2) hour prior to any seaming or flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Position adjoining sheets in a manner that all sheets overlap a minimum of 2-1/2 inches (63 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Fold sheet back so one-half (1/2) of the underside of the sheet is exposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Apply GenFlex Clear Primer to the approved substrate in the area to be covered and allow to dry until tacky, per manufacturer's requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Remove release paper and bond the membrane to the substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Fold back the other half of the sheet, and repeat bonding procedure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Apply adjoining sheets in same manner, lapping edges a minimum of 2-1/2 inches (64 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | To ensure full contact, roll the completed areas of membrane using a minimum 75 lb (34 kg) weighted roller. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Perimeter attachment is required at each roof level, curb, skylight, expansion joint and roof penetration over 12 inches (305 mm) in diameter, or any angle with slope or combined slopes that exceed 2 inches (51 mm) vertical for every 1 foot 305 mm) horizontal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Any wrinkles found in the splice area or that impedes the flow of water drainage, shall be cut out, laid flat and repaired using TPO membrane and standard repair procedures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fully Adhered Fleece Backed TPO Membrane: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Position the GenFlex Fleece Backed TPO membrane over approved substrate without stretching at the starting point of the roof. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Allow the membrane to relax a minimum of one-half (1/2) hour prior to any seaming or flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Chalk a line for alignment in the direction the membrane will be unrolled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Unroll 10 to 15 ft. (3 to 4.5 m) of membrane making sure it is properly aligned on the chalk line. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Fold the membrane back over the roll without wrinkles or buckles exposing the approved substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | To the substrate ONLY apply FB (Fleece Backed) Bonding Adhesive achieving 100 percent coverage. Allow adhesive to dry completely to a dry finger touch push test but still tacky. Do not over dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Roll the Fleece Backed TPO membrane into the adhesive, avoiding wrinkles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Apply adjoining sheets in same manner, lapping edges a minimum of 2-1/2 inches (63 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Broom the membrane to achieve full contact into the adhesive and remove air pocket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Roll the membrane using a heavy (approximately 150 lb. (68 kg.) roller | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Follow the single weld hot air weld seaming procedures below. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Membrane laps where fleece is present such as end laps on rolls must be accomplished by butting the membrane and hot air welding 6 inch (152.4 mm) wide cover strip of reinforced TPO membrane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Perimeter attachment is required at each roof level, curb, skylight, expansion joint and roof penetration over 12 inches (305 mm) in diameter, or any angle with slope or combined slopes that exceed 2 inches (51 mm) vertical for every 1 foot 305 mm) horizontal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Any wrinkles found in the splice area or that impedes the flow of water drainage, shall be cut out, laid flat and repaired using TPO membrane and standard repair procedures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Ballasted TPO Membrane Systems: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | The insulation beneath the ballasted membrane system shall be loose laid. If the insulation is to be secured, it must be adhered with One Step Insulation Adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Position the GenFlex TPO membrane over approved substrate without stretching. Lay out the TPO membrane in as large size sheets as practical. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Position adjoining sheets in a manner that all sheets overlap a minimum of 2-1/2 inches (63 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Allow the membrane to relax a minimum of one-half (1/2) hour prior to any seaming or flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Hot air weld the membrane overlap seams according to the single weld seaming instructions below. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Perimeter attachment is required at each roof level, curb, skylight, expansion joint and roof penetration over 12 inches (305 mm) in diameter, or any angle with slope or combined slopes that exceed 2 inches (51 mm) vertical for every 1 foot 305 mm) horizontal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Apply a minimum of 10 lb per square foot (48.9 kg/sm) of ballast over the membrane. Additional ballast may be required to comply with wind uplift protection. The stone ballast shall be washed round river gravel no less than 3/4 inch (19 mm) in diameter and no greater than 1-1/2 inches (38 mm) in diameter. Ballast shall not contain more than 5 percent fines by volume and no more than 7 percent fractured material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | As an alternative to stone ballast, interlocking, smooth bottom surface pavers may be installed over the TPO, per paver manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | To ensure water tightness, a flood test shall be performed prior to applying the IRMA insulation board and ballast. Repair leaks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | An inspection shall be scheduled to ensure compliance to GenFlex requirements prior to applying the IRMA insulation board and ballast. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Place approved extruded polystyrene insulation over the watertight TPO. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | An approved woven rock/stone mat shall be placed over the insulation. Overlap at edges no less than 4 inches (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Ballast material shall be installed over the rock/stone mat and insulation with coverage of no less than 10 lb/sf (48.9 kg/sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Mechanically Attached TPO Membrane Systems: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Position adjoining sheets over the pre-secured insulation or approved substrate in a manner that all sheets overlap a minimum of 4-1/2 inches (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | TPO Field Roof Membrane shall be secured to the approved deck using manufacturer's seam plates or anchor bars and fasteners placed within the seam overlap area as specified by the membrane manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Perimeter half sheets are required on mechanically attached roof systems in order to mitigate the effects of wind along the edges of the roof per the roofing system manufacturer's specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Perimeter membrane attachment is required at each roof level, curb, skylight, expansion joint and roof penetration and at any deck or substrate angle change greater than 2 / 12. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Mechanically Attached TPO Metal Roof Recover membrane: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Lay out GenFlex 10 inch (254 mm) TPO Peel and Stick RMA strips with the adhesive tape side facing up on top of the cover board insulation that has be pre-secured to the metal roof. Center the RMA over the purlins in the pattern shown in the membrane manufacture's specifications, typically the first 2 purlins in the perimeters of the roof and every other purlin in the field. Do not remove the release paper at this time. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Secure the RMA strip through the cover board, insulation, and existing metal roof to the steel purlins using GenFlex Purlin Fasteners through GenFlex Metal Anchor Bars or 2-3/8 inch (60 mm) Seam Plates placed down the center of the RMA strips. Attach either 6 inches (152 mm) on center or 12 inches (304 mm) on center depending on the purlin spacing. Refer to membrane manufacturer's specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Lay out the TPO field membrane in as large as sheets as practical. Allow a 2-1/2 inch (63 mm) overlap of adjoining sheets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Allow the membrane to relax a minimum of one-half (1/2) hour prior to any seaming or flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Fold the membrane back and apply GenFlex Clear Primer to the back side of the membrane in the areas that will contact the Peel and Stick RMA strips. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | After the primer has dried but still tacky, remover the release paper from the RMA adhesive strips and roll the membrane into place. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Using a silicone roller, hand roll the entire area where the membrane is adhered to the adhesive tape on the RMA strips. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Seaming: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Single Weld Seaming: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Thoroughly clean an area on both sheets at least 4 inches (102 mm) wide if seam area has become contaminated with dirt, debris, etc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Using an approved automatic heat welding machine or hand held heat gun and Teflon roller, continuously weld a minimum 1-1/2 (38 mm) wide seam. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | All TPO membrane cut edges with exposed reinforcement scrim require application of GenFlex TPO Edge Sealant at the end of every work day. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | GenFlex T-Joint Covers are recommended at the intersections of 3 or more layers of 0.045 (1.14 mm)TPO membrane and ARE REQUIRED for 0.060 (1.52 mm) and 0.080 (2.03 mm) membrane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Any wrinkles found in the splice area or that impedes the flow of water drainage, shall be cut out, laid flat and repaired using TPO membrane and standard repair procedures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Dual Weld Seaming: High wind zone applications only - special welder required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Thoroughly clean an area on both sheets at least 6 inches (152 mm) wide if seam area has become contaminated with dirt, debris, etc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Using an Automatic Dual Seam Welder continuously weld a minimum 1 inch (25 mm) wide weld on both sides of the GenFlex metal or polymer anchor bar in the seam. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | All TPO membrane cut edges with exposed reinforcement scrim require application of GenFlex TPO Edge Sealant at the end of every work day. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | GenFlex T-Joint Covers are recommended at the intersections of 3 or more layers of 0.045 (1.14 mm)TPO membrane and ARE REQUIRED for 0.060 (1.52 mm) and 0.080 (2.03 mm) membrane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Any wrinkles found in the splice area or that impedes the flow of water drainage, shall be cut out, laid flat and repaired using TPO membrane and standard repair procedures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Seam Verification: Welded seams shall be manually checked for voids or seal deficiencies with a blunt tip metal probe once cooled. Any identified seam deficiencies shall be repaired using an approved hand held heat gun, silicone roller and standard seam repair procedures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Flashing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide perimeter attachment at each roof level, curb skylight, expansion joint and roof penetration over 12 inches (305 mm) in diameter or any angle change with slope or combined slopes that exceed 2 inches (52 mm) in 12 inches (305 mm) horizontal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not allow material to bridge where there is a change of direction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Flash all penetrations passing through the roofing membrane according to membrane manufacturer's standard details. Use manufacturer's pre-molded flashing accessories wherever possible. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Install GenFlex TPO Membrane Flashing on all curbs and walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Apply GenFlex TPO Cover Tape to strip-in metal gravel stops/edge metal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Install GenFlex Pre-molded Inside/Outside Corners at walls and curbs | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Install GenFlex Pre-molded Pipe Boots on all pipes where applicable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Install GenPocket T pitch pans on all irregular penetrations where appropriate and fill with GenFlex Pourable Sealer | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Prepare substrate around each roof drain to prevent membrane bridging or distortion and to provide a smooth transition from the roof surface to the drain clamping ring. The surface between the clamping ring and the drain must be clean and smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Provide one complete tube of GenFlex Waterstop is required per drain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Bolts and/or clamps shall be in place in order to provide constant, even compression. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Do not run seams through roof drains or sumps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Walkway: Provide GenFlex walkway pads at access points to the roof. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Night Seal | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | At the completion of each day's work, temporarily seal any loose edge of membrane with an appropriate sealant. Prevent water from entering beneath any completed sections of roof. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | INSPECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Upon completion of the installation, an inspection shall be conducted by a Technical Representative of GenFlex Roofing Systems to ascertain that the roofing system has been installed according to the membrane manufacturer's most current published specifications and details. | |||||||||||||||||||||||||||||||||||||||||||||||||