MasterFormat: 95
Download this Sheet Metal Roofing Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Follansbee Steel Corp. Sheet Metal Roofing
 
         
SECTION 07610
 
         
SHEET METAL ROOFING
          ** NOTE TO SPECIFIER ** Follansbee Steel; metal roofs and metal shingles.
.
          This section is based on the products of Follansbee Steel, which is located at:
State St.
Follansbee, WV 26037
Toll Free Tel: (800) 624-6906
Tel: (304) 527-1260
Fax: (304)527-1269
E-mail: info@follansbeeroofing.com
Web: www.follansbeeroofing.com

[ Click Here ] for additional information.
          Follansbee Steel is the only manufacturer of a pre-painted or natural Terne roof and is a leading supplier of metal roofs for new and retrofit commercial, institutional, residential and historic preservation projects.
          Follansbee manufactures the best roof money can buy. A Follansbee metal roof can reasonably be expected to endure fifty, eighty or even a hundred years. Even in harsh environments, a Follansbee roof outperforms the competition.
          .
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Architectural standing seam metal roofing.
 
          B.Metal shingles.
 
          C.Flat seam metal roofing.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 05120 - Structural Steel: Supporting building roof framing.
 
          B.Section 05300 - Metal Deck: Supporting roof deck.
 
          C.Section 05400 - Cold Formed Metal Framing: Joists supporting deck.
 
          D.Section 05500 - Metal Fabrications: Opening framing in structural roof deck.
 
          E.Section 07210 - Building Insulation: Roof insulation.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.American Society for Testing and Materials (ASTM) D226 - Standard Specification for Asphalt-Saturated Organic Felt Used in Roofing and Waterproofing.
 
          B.American Society for Testing and Materials (ASTM) D659 - D659-86 Method of Evaluating Degree of Chalking of Exterior Paints.
 
          C.American Society for Testing and Materials (ASTM) D2244 - Standard Practice for Calculation of Color Tolerances and Color Differences from Instrumentally Measured Color Coordinates.
 
          D.American Society for Testing and Materials (ASTM) D822 - Standard Practice for Filtered Open-Flame Carbon-Arc Exposures of Paint and Related Coatings.
 
          E.American Architectural Manufacturer's Association (AAMA) 605.2 - Voluntary Specification for High Performance Organic Coatings.
 
          F.National Roofing Contractors Association (NRCA) - NRCA Roofing Manual.
 
          G.Sheet Metal and Air Conditioning Contractors National Association, Inc. (SMACNA) - SMACNA Architectural Sheet Metal Manual.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Wind uplift test results.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Installation methods.
 
          C.Shop Drawings:
          1.Show plan of panel layout, expansion and contraction provisions using stationary cleats or expansions cleats. Show direction of roof expansion and contraction.
          2.Include standard and atypical details.
          3.Show penetrations through panels.
          4.Show details at eave, ridge, hip, valley, rake, cricket and flashings.
          5.Show cross seams locations and type depending on roof pitch.
          6.Fastener, cleat and attachment layout, with load carrying capacity to comply with performance requirements and applicable codes.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          1.5QUALITY ASSURANCE
 
          A.Installer Qualifications:
          1.Installer shall be a proven, experienced applicator, acceptable to the manufacturer and shall have completed ten custom projects using SMACNA details.
          2.Employ adequate numbers of skilled workmen who are thoroughly trained and experienced in the necessary crafts and who are completely familiar with the specified requirements and methods needed for proper performance of the work.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          B.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, and details are approved by Architect.
          3.Modify mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Materials stored at a project site shall be covered for moisture protection.
 
          B.Terne coated panels shall not be exposed to weather prior to installation and shall be in a climate controlled environment.
 
          C.Materials stored on site shall be vented to prevent condensation accumulation on the panels.
 
          D.Store products in manufacturer's unopened packaging until ready for installation.
 
          E.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Schedule work to anticipate weather conditions (temperature, humidity, and wind) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.Installer shall warranty installed system for the periods described herein, starting from Date of Substantial Completion against all the conditions indicated below. When notified in writing from Owner, Installer shall, promptly and without inconvenience and cost to Owner, correct said deficiencies.
 
          B.Installation Warranty: Roofing contractor to provide standard two year material and workmanship warranty for a watertight installation. This warranty does not cover damages caused by acts of God, ordinary wear and tear or unusual abuse or neglect or acts and omissions of parties other than the sheet metal roofing installer.
 
          C.Material Warranty:
          1.Provide manufacturer's standard warranty covering products to be free from perforation resulting from corrosion.
          ** NOTE TO SPECIFIER ** Delete if not factory finish painted.
          2.Factory Paint Finish coating shall not peel, blister, chip, crack or check in finish, and shall not chalk in excess of 8 numerical ratings when measured in accordance with ASTM D659 for a period of 10 years.
          3.Factory Paint Finish coating shall not change color or fade in excess of 5 NBS units as determined by ASTM D2244 and ASTM D822 for a period of 10 years.
          ** NOTE TO SPECIFIER ** KlassicKolors product. Delete if not required.
          4.Manufacturer shall provide 30 Year Limited Pre-painted Terne Warranty.
          ** NOTE TO SPECIFIER ** Terne II Commercial product. Delete if not required.
          5.Manufacturer warrants to its purchaser or to the original owner its Commercial Roofing Grade Terne Coated Steel product to be free of defects in workmanship and material for a period of thirty years after shipment from Manufacturer's plant, provided that the product is installed in accordance with sheet metal industry standards and is utilized for its intended purpose of metal roofing and flashing.
          ** NOTE TO SPECIFIER ** Terne II Residential. Delete if not required.
          6.Manufacturer warrants to its purchaser or to the original owner its Residential Roofing Grade Terne Coated Steel product to be free of defects in workmanship and material for a period of twenty-five years after shipment from manufacturer's plant, provided that the product is installed in accordance with sheet metal industry standards and is utilized for its intended purpose, that being skin metal roofing and flashing.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Follansbee Steel Corp., which is located at: State St. ; Follansbee, WV 26037; Toll Free Tel: 800-624-6906; Tel: 304-527-1260; Fax: 304-527-1269; Email: request info; Web: www.follansbeeroofing.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2SHEET METAL ROOFING
 
          A.Performance Requirements:
          ** NOTE TO SPECIFIER ** Please be aware that minor surface deflections known as oil canning are inherent in thin sheet metal skins. Factors such as reflectivity will amplify the oil canning appearance until the patina occurs. Also wide flat surfaces will show deflections readily. Oil canning does not affect the finish or structural integrity of the panel and is, therefore, not cause for rejection. Oil canning induced from buckling stresses however, should not be allowed. These are normally a result of improper application.
          1.Provisions for Thermal Movement: Metal roofing systems shall be fabricated and installed to provide for expansion and contraction of the component materials without buckling, hole elongation, fastener failure or excessive stress loading developing at any time during the temperature cycle. Cleats shall be installed to resist rotation (2 fasteners per cleat) and to avoid stress when roofing expands and contracts. Any continuous panel run exceeding 30 feet (9 m) shall use expansion cleats.
          2.Uplift Resistance: Metal roofing systems shall be fabricated to resist the negative pressure and uplift loads as detailed in the SMACNA Manual - 5th edition, appendix A-4.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Standing Seam Roof Panels: Standing seam system shall be designed for concealed mechanical attachment of roofing panels to substrate.
          ** NOTE TO SPECIFIER ** Traditional, concealed fasteners, mechanically-seamed. Recommended roof slope - 3:12 or greater (Contact Follansbee for lower slopes.) Curved and embossed options available. Lengths up to 50 feet (15.25 m). 17 inches (432 mm) and 21 inches (533 mm) panel widths standard (12 inches to 21 inches (305 mm to 533 mm) widths available). Delete if not required.
          1.1 Inch Double Lock Standing Seam:
          ** NOTE TO SPECIFIER ** Traditional, concealed fasteners, mechanically-seamed. Recommended roof slope - 3:12 or greater (Contact Follansbee for lower slopes). Curved and embossed options available. Lengths up to 50 feet (15.25 m). 17 inches (432 mm) and 21 inches (533 mm) panel widths standard (12 inches to 21 inches (305 mm to 533 mm) widths available). Delete if not required.
          2.1 Inch Double Lock Standing Seam with Pencil Ribs:
          ** NOTE TO SPECIFIER ** Traditional, concealed fasteners, mechanically-seamed with stiffening ribs. Recommended roof slope - 3:12 or greater (Contact Follansbee for lower slopes). Curved and embossed options available. Lengths up to 50 feet (15.25 m). 17 inches (432 mm) and 21 inches (533 mm) panel widths standard (12 inches to 21 inches (305 mm to 533 mm) widths available). Delete if not required.
          3.1 Inch Cap Seam
          ** NOTE TO SPECIFIER ** Use when a traditional standing seam is required but the roof curve radius is 24 feet (7.3 m) or less. Lengths depend on radius (Please contact Follansbee.). 20 inches and 22 inches (508 and 559 mm) panel widths standard (12 inches to 21 inches (305 mm to 533 mm) widths available). Delete if not required. Comes with preformed cap. Delete if not required.
          4.1.5 Inch Snap Seam with Striations
          ** NOTE TO SPECIFIER ** Easy installation with concealed fasteners; can be made with or without striations. Recommended roof slope - 3:12 or greater (Contact Follansbee for lower slopes). Lengths up to 50 feet (15.25 m). 16 inches and 20 inches (406 mm and 508 mm) panel widths standard (12 inches to 20 inches (305 mm to 508 mm) widths available). Delete if not required.
          5.1.5 Inch Snap Seam with Nailer Strips and Striations.
          ** NOTE TO SPECIFIER ** Easy installation with concealed fasteners, no cleats required. Can be made with or without striations. Recommended roof slope - 3:12 or greater (Contact Follansbee for lower slopes.). Lengths up to 28 feet (8.5 m). 12 inches (305 mm) panel widths. Delete if not required.
 
          C.Lap Seam Roof Panels: Standing seam system shall be designed for exposed mechanical attachment of roofing panels to substrate.
          1.5-V Crimp
          ** NOTE TO SPECIFIER ** Easiest installation with exposed fasteners. Recommended roof slope - 3:12 or greater (Contact Follansbee for lower slopes). Lengths up to 20 feet (6.1 m). 16.5 and 20.5 inches (419 and 521 mm) panel widths. Delete if not required.
          2.2.5 Inch Corrugated
          ** NOTE TO SPECIFIER ** Easiest installation with exposed fasteners. Recommended roof slope - 3:12 or greater (Contact Follansbee for lower slopes). Lengths up to 12 feet (3.7 m). 34 inches (864 mm) panel widths. Delete if not required.
          3.1.5 Inch Corrugated.
          ** NOTE TO SPECIFIER ** Delete panel width reference not required. Insert pan width if required.
 
          D.Pan Width: Refer to drawings.
          ** NOTE TO SPECIFIER ** TCS Satin is used for all types of roofing (standing seam, batten seam, Bermuda seam and flat lock), for perimeters, for mansards, for fascia, for coping, for gravel stops, for wall covering and for all flashing, exposed or concealed. TCS Satin is suitable for all types of weathersealing and drainage (gutters, all styles and downspouts). Delete if not required.
 
          E.Micro-embossed Terne-Coated Stainless Steel:
          ** NOTE TO SPECIFIER ** Sizes: Sheets widths 20, 24, and 36 inches (508, 610 and 914 mm). Lengths of 96 and 120 inches (2438 and 3048 mm). Special sizes available up to 36 by 144 inches (914 by 3658 mm). 50 foot (15.25 m) rolls in widths of 20, 24, and 36 inches (508, 610 and 914 mm). Also available in all widths are 2000 to 4000 lb (907 to 1814 kg) coils.
          1.Product: TCS Satin as manufactured by Follansbee Steel.
          2.Material: Type 304 (Non-Magnetic) dead soft stainless steel covered on both sides with ZT ALLOY (50 percent tin, 50 percent zinc) to a thickness of 20 microns (.02 mm) (.0008 inch) and micro-embossed under high pressure rollers to create a low reflective surface.
          ** NOTE TO SPECIFIER ** Only 36 inches (914 mm) wide available in 24 gauge (0.607 mm). Delete gage not required.
          3.Gauge: 24 (0.607 mm) plus coating.
          4.Gauge: 26 (0.455 mm) plus coating.
          5.Gauge: 28 (0.378 mm) plus coating.
          6.Corrosion Protection: Salt spray testing per ASTM B117, 20,000 hours of continuous exposure to salt spray - no failure.
          ** NOTE TO SPECIFIER ** TCS II is used for all types of roofing (standing seam, batten seam, Bermuda seam and flat lock), for perimeters, for mansards, for fascia, for coping, for gravel stops, for wall covering and for all flashing, exposed or concealed. TCS II is suitable for all types of weathersealing and drainage (gutters, all styles and downspouts). Delete if not required.
 
          F.Terne-Coated Stainless Steel:
          ** NOTE TO SPECIFIER ** Sizes: Sheets widths 20, 24, and 36 inches (508, 610 and 914 mm). Lengths of 96 and 120 inches (2438 and 3048 mm). Special sizes available up to 36 by 144 inches (914 by 3658 mm). 50 foot (15.25 m) rolls in widths of 20, 24, and 36 inches (508, 610 and 914 mm). Also available in all widths are 2000 to 4000 lb (907 to 1814 kg) coils.
          1.Product: TCS II as manufactured by Follansbee Steel.
          2.Material: Type 304 (Non-Magnetic) dead soft stainless steel covered on both sides with ZT ALLOY (50 percent tin, 50 percent zinc) to a thickness of 20 microns (.02 mm) (.0008 inch).
          ** NOTE TO SPECIFIER ** Only 36 inches (914 mm) wide available in 24 gauge (0.607 mm). Delete gage not required.
          3.Gauge: 24 (0.607 mm) plus coating.
          4.Gauge: 26 (0.455 mm) plus coating.
          5.Gauge: 28 (0.378 mm) plus coating.
          ** NOTE TO SPECIFIER ** TCS II does not require painting. However, if painting is desired TCS II may be painted using Rapidri primer and Rapidri finish in desired color. Apply paint in accordance with Follansbee's published instructions.
          6.Finish: Under most atmospheric conditions, TCS II will weather to an attractive, warm gray. However, since the weathering of TCS II is accomplished through atmospheric exposure color may vary relative to the local environment.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          G.Pre-painted Terne:
          1.Product: KlassicKolors as manufactured by Follansbee Steel.
          2.Material: ZT Alloy Coated Steel (Terne II).
          a.ASTM A625 single reduced base material coated both sides with minimum alloy (50 percent Tin/ 50 percent Zinc) to a thickness of 10 microns (.01 mm) (.0004 inch).
          3.Paint Coating: High performance 70 percent Kynar 500 or Hylar 5000 factory-applied coatings. Low sheen. 0.9 to 1.1 mils (.02 to .03 mm) total dry film thickness.
          a.Paint: Valspar Fluropon SR.
          ** NOTE TO SPECIFIER ** Delete color not required.
          b.Color: White.
          c.Color: Shelburne.
          d.Color: Herringbone.
          e.Color: Patina.
          f.Color: Portland Stone.
          g.Copper Penny.
          h.Color: Regal Red.
          i.Color: Teal Patina.
          j.Color: Stone Gray.
          k.Color: Red.
          l.Color: Stainless.
          m.Color: Legacy Blue.
          n.Color: Terra Cotta.
          o.Color: Yorktown.
          p.Color: Green.
          q.Color: Agean Blue.
          r.Color: Brown.
          s.Color: Regal Blue.
          t.Color: Charleston Green.
          u.Color: Slate Gray.
          v.Color: Black.
          ** NOTE TO SPECIFIER ** Basic Use: Terne II is used for roofs (standing seam, batten seam, flat lock and Bermuda seam). Terne II is used for flashing, (chimney, base, counter. valley, hip ridge, ledge, dormer, sill, thru wall, termite shield). Terne II is used for perimeters, drip edges, mansards, fascia and wall covering. Terne II is used for drainage (gutters, all styles and downspouts). Delete if not required.
 
          H.Terne-Coated Steel:
          ** NOTE TO SPECIFIER ** With Terne II roofing, it is advisable to paint the material as soon as conditions permit. Oxide formation is slower than with the original Terne and the wait for proper painting conditions provides substantially less risk. The new material is coated with Follansbee's new ZT alloy, a combination of zinc and tin. This coating is designed not only as a barrier but also to be anodic to the steel substrate and reduce the potential for oxidation before painting.
          1.Product: Terne II as manufactured by Follansbee Steel.
          ** NOTE TO SPECIFIER ** Delete application not required.
          a.Terne II Residential Grade (RG).
          b.Terne II Commercial Grade (CG).
          ** NOTE TO SPECIFIER ** Sizes: 50 foot (15.25 m) rolls, widths 10, 12, 14, 20, 24, 28 and 36 inches (254, 305, 356, 508, 610, 711 and 914 mm). Also roller leveled, cut to length sheets up to 36 by l44 inches (914 by 3658 mm) for maximum flatness. Also available in widths of 20, 24, 28 and 36 inches (508, 610, 711 and 914 mm), in 2000 to 4000 lb (907 to 1814 kg) coils.
          2.Materials: Prime base sheet of drawing-quality carbon steel, coated both sides with ZT ALLOY (50 percent Tin/ 50 percent Zinc).
          ** NOTE TO SPECIFIER ** Delete gauge not required.
          a.Gauge: IC-30 (0.305 mm).
          b.Gauge: IX-28 (0.378 mm).
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.3PROFILE METAL SHINGLES
 
          A.Classic Shingle:
          1.Manufacturer: Conklin Metal Industries.
          ** NOTE TO SPECIFIER ** Delete material and product not required.
          2.Material: Terne-Coated Stainless Steel.
          a.Product: Follansbee Steel TCS Satin.
          b.Product: Follansbee Steel TCS II.
          3.Material: Terne II.
          a.Product: Commercial Grade.
          b.Product: Residential Grade.
          4.Material: Pre-painted Terne.
          a.Product: Follansbee Steel KlassicKolors.
          ** NOTE TO SPECIFIER ** Delete color not required.
          b.Color: White.
          c.Color: Shelburne.
          d.Color: Herringbone.
          e.Color: Patina.
          f.Color: Portland Stone.
          g.Copper Penny.
          h.Color: Regal Red.
          i.Color: Teal Patina.
          j.Color: Stone Gray.
          k.Color: Red.
          l.Color: Stainless.
          m.Color: Legacy Blue.
          n.Color: Terra Cotta.
          o.Color: Yorktown.
          p.Color: Green.
          q.Color: Agean Blue.
          r.Color: Brown.
          s.Color: Regal Blue.
          t.Color: Charleston Green.
          u.Color: Slate Gray.
          v.Color: Black.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.4FLAT SEAM SHINGLES
          ** NOTE TO SPECIFIER ** Make sure to use sheets no larger than 20 inches by 28 inches (508 mm by 711 mm). Gauge and Forming Recommendations: Select either 30 (0.305 mm) or 28 (0.378 mm) gauge.
 
          A.Shingle: Provide fully soldered flat seam shingles in size indicated on drawings.
          ** NOTE TO SPECIFIER ** Delete material and product not required.
          1.Material: Terne-Coated Stainless Steel.
          ** NOTE TO SPECIFIER ** Delete gauge not required.
          a.Gauge: 28 (0.378 mm) only.
          b.Product: Follansbee Steel TCS Satin.
          c.Product: Follansbee Steel TCS II.
          2.Material: Terne II.
          ** NOTE TO SPECIFIER ** Delete gauge not required.
          a.Gauge: 30 (0.305 mm).
          b.Gauge: 28 (0.378 mm).
 
          2.5ACCESSORIES
 
          A.Cleats: Manufacturers preformed cleats or fabricated from flat stock sheet product to manufacturer's requirements.
 
          B.Drainage: Flashings, counterflashings, drips, caps, valleys, conductor heads, gutters, downspouts.
 
          C.Snow Jacks: As required and located per drawings.
          ** NOTE TO SPECIFIER ** Required under TCS Satin, TCS II, Terne II and KlassicKolors. For Terne II, only use red rosin paper as underlayment.
 
          D.Slip Sheet: Red rosin sized paper as final underlayments.
 
          E.Felt Underlayment: No. 15 asphalt saturated felt paper.
          ** NOTE TO SPECIFIER ** Required under KlassicKolors.
 
          F.Felt Underlayment: Minimum ASTM D 226, Type II No. 30 asphalt saturated organic roofing felt.
 
          G.Fasteners: Minimum 7/8 inch (22 mm) Series 300 stainless steel ring shank nail or equal screw type fastener.
 
          H.Solder: Pure tin solder with rosin of speed flux.
 
          2.6FABRICATION
 
          A.Forming: Terne coated stainless steel, a dead-soft metal, forms with conventional hand and regular sheet metal shop tools and can be cut with standard sheet metal hand snips or power tools.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Standing Seam Roofing:
          1.Layout so cross seams, when required, will be in the direction of flow with higher pans overlapping the lower pans. Keep field cutting to a minimum.
          2.Cross Seams: Provide staggered transverse seams.
          3.Provide expansion cleats on standing seam pans 30 feet (9 m) or more in length.
          4.Provide expansion joints as required.
          5.Penetrations through the roof are to be fabricated and installed to allow for expansion and contraction of the roof sheet without buckling.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Soldering:
          1.Remove the pre-weather wash coat before pre-forming solder joint.
          2.Surfaces shall be pre-tinned to facilitate soldering. Use soldering irons only (3 lb. minimum). Do not use torches or welding.
          3.Use pure tin solder.
          ** NOTE TO SPECIFIER ** Use below when using TCS II or TCS Satin.
          4.Use rosin flux or manufacturer's speed flux only.
          ** NOTE TO SPECIFIER ** Use below when using Terne II.
          5.Use rosin flux only.
 
          D.Custom fabricate all flashings by obtaining field dimensions for accurate fit.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          C.Conduct pre-roofing conference after substrate is installed; to determine if deck is ready for installation of finished custom metal roofing.
 
          D.Examine the areas and conditions under which work of this Section will be performed. Do not proceed until unsatisfactory conditions are corrected.
          ** NOTE TO SPECIFIER ** Limitations: All Terne II surfaces must drain and must be painted. Terne II to be applied on a wood deck. Wood treatments that are hygroscopic or chemically treated, such as ACQ (Alkaline Copper Quaternary), must not be used for decking under Terne II. Minimum 1/2 inch (13 mm) plywood to be specified. If sheathing boards are specified, maximum 2 inch (51 mm) spacing between boards. Roof deck must be smooth, clean, dry and must remain dry after application. Rosin sized paper is the only permissible underlay on a Terne II application. Do not apply roofing felts under Terne II.
 
          E.Verify that the substrate is sound, dry, smooth, clean, sloped for drainage, and completely anchored, and that provisions have been made for roof drains, scuppers, flashings, and all other interface items attaching to or penetrating through the work of this Section.
 
          F.Terne coated stainless steel shall be applied to minimum 1/2 inch (13 mm) plywood deck or fluted metal deck.
 
          G.Terne coated stainless steel shall not be installed over CCA (Chromated Copper Arsenate) or ACQ (Alkaline Copper Quaternary) treated lumber.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          3.3STANDING SEAM INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Do not permit unnecessary walking on the finished roof. All personnel shall wear rubber-soled shoes when installing or walking on a finished roof.
 
          C.Install roofing felts lapping a minimum of 4 inches (102 mm). Apply the specified slip sheet. Only use rosin slip sheet under Terne II. Prevent moisture from damaging substrate prior to installation of final metal skin.
 
          D.Install roofing sheets and flashings in strict accordance with original design, pertinent regulations of governmental agencies having jurisdiction, and the recommended installation procedures as approved by the Architect, anchoring all components firmly into position for long life under the anticipated weather conditions. Initially layout and locate all lines and panel terminations. For batten seam roofs, layout all battens accurately onto the substrate prior to installation of the sheets.
 
          E.Install clips to hold sheet into position. Use two fasteners per clip to prevent rotation.
 
          F.Installation to have seams and lines as established by the approved shop erection drawings.
 
          G.Metal roofing to be installed per approved drawings with fixed points determined by direction of expansion.
 
          H.Fasten cleats a maximum of 12 inches (305 mm) on center; turn tabs over nail or use appropriate stainless steel fasteners. For battens, preinstalled clips, anchor battens to substrate using compatible fasteners spaced as required to hold design uplift but at no times greater than 18 inches (460 mm) apart. Clips should be centered no more than 12 inches (305 mm) on center on the battens.
 
          I.Complete seaming of standing seam panel by automatic seaming machine or other accepted and approved method designed to obtain the proper seam dimension and height.
 
          J.Minimize all exposed fasteners, utilize cleated seams whenever possible.
 
          K.Protect against dissimilar metal contact.
 
          L.Details shall be per SMACNA ARCHITECTURAL SHEET METAL MANUAL recommended details.
          ** NOTE TO SPECIFIER ** Pre-painted Terne II Klassic Kolors can not be use for flat lock solder seam application. Delete if not required.
 
          3.4FLAT SEAM INSTALLATION
 
          A.Maximum Pitch for Flat Lock Installation is 3 in 12.
 
          B.Adherence of Metal Roofing to Deck:
          1.The flat locked seam roof shall be firmly attached to the deck with cleats. Cleats shall be 2 inches (51 mm) wide. Cleats shall be located two in each of the longitudinal and transverse seams. Install with two fasteners per cleat.
 
          C.Application:
          1.Notch corner of the sheet and turn 3/4 inch (19 mm) edges (top and one end turned up and bottom and one end turned under) to form 3/4 inch (19 mm) flat seam. Paint one side and dry well before applying to roof with painted side down (Terne II only needs painting). Do not nail through sheets; attach with cleats.
          2.Hook one end of cleat into the 3/4 inch (19 mm) edge formed on pan. Fasten cleat to deck and bend the other end of cleat over the exposed fastener. Lay pans according to the flow, i.e., placing the pan higher on the roof over the upper edge of the lower adjoining pan.
          3.Stagger all joints. Seams shall be malleted down to form flat overlapping surface. Carefully mallet the seams to avoid buckling.
          4.Expansion seams shall be provided on runs (roofs or gutters) exceeding 30 feet (9 m) where both ends are free to move (15 feet (4.5 m) maximum where ends are securely fastened). Underside of roofing to have adequate ventilation.
 
          D.Soldering:
          1.All seams shall be soldered. All valleys and gutters shall be applied flat locked. For proper drainage, all roofs shall have drip edges. All roof perimeters shall be anchored to the preformed drip edge.
 
          3.5ACCEPTANCE AND CLEANUP:
 
          A.Remove and properly dispose of all foreign material and debris from roof and gutters. Be sure no dissimilar metal or other materials are left on roof surface.
 
          B.Clean and neutralize all flux materials.
 
          C.Clean off all excess solder and sealants.
 
          D.Wipe off all hand prints, smudges and other superficial stains that were placed on the custom metal roofing and flashings during fabrication and installation.
 
          E.Remove and replace all dented and damaged materials.
 
          3.6PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION