| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of SBC Industries, which is located at: 1765 Opa Locka Boulevard North Miami, FL 33054 Tel: (800) 228-2580 Tel: (305) 685-6350 Fax: (305) 685-6360 Email: monica@sbcflashings.com www.sbcflashings.com [ Additional Product Info and Data ] | ||||||||||||||||||||||||||||||||||||||||||||||||||
In addition to our wide array of standard construction penetration flashings, SBC prides itself on its ability to work with you - the designer - to design custom flashing solutions to solve any peculiar or unusual flashing condition. Whether custom or off-the-shelf, all SBC Industries' patented roof penetration flashings feature stainless steel construction, economical and efficient design, compensation for vibration and thermal expansion, and maintenance free use. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Pipe and conduit flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Square and rectangular tube flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | H-beam and channel flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Angle iron flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Strut flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Lightning protection cable flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Plumbing vent flashing with extension and vandal cap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Coaxial cable flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Two-piece reglet and counter flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section [______-____________]: Execution requirements for recessed flashing reglets and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section [______-____________]: Through-wall flashings in masonry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06114 - Wood Blocking and Curbing: Wood blocking and battens for metal roofing substrate profiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section [______-____________]: Roofing system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07900 - Joint Sealers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section [______-____________]: Roof curbs for mechanical equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section [______-____________]: Roof curbs for electrical equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Section 08620 - Unit Skylights: Metal curbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Section 08630 - Metal-Framed Skylights: Metal curbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM A 240/A 240M - Standard Specification for Chromium and Chromium-Nickel Stainless Steel Plate, Sheet, and Strip for Pressure Vessels and for General Applications; 2002a. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM A 653/A 653M - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process; 2001a. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM B 32 - Standard Specification for Solder Metal; 2000e1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM B 209/B 209M - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate; 2001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM B 370 - Standard Specification for Copper Sheet and Strip for Building Construction; 1998. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM C 920 - Standard Specification for Elastomeric Joint Sealants; 2002. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM D 3574 - Standard Test Methods for Flexible Cellular MaterialsūSlab, Bonded, and Molded Urethane Foams; 2001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | UL 651 - Standard for Schedule 40 and 80 Rigid PVC Conduit; 1995. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: SBC Industries Flashings, which is located at: 1765 Opa Locka Blvd. ; North Miami, FL 33054-4221; Toll Free Tel: 800-228-2580; Tel: 305-685-6350; Email: monica@sbcflashings.com; Web: www.sbcflashings.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Flashing for Pipes and Conduits: Stainless steel, ASTM A 240 type 304, 2B finish, 26 gauge (0.475 mm); no curbs required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Flashing Sleeve: 9 inches (229 mm) high, 1/4 inch (6 mm) clearance from penetration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flashing Plate: Minimum 7 inches (178 mm) larger than penetration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Counter Flashing: Umbrella collar, inside conforming to profile of penetration, extending outward; located directly above flashing to shield sealant from UV. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Counter Flashing: Umbrella collar with clamp (N.R.C.A. Type); use when more clearance is necessary between flashing and pipe penetration, or for venting between pipe penetration and flashing sleeve. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Design: 2 piece divided. (Model PL/D). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Design: 1 piece slipover. (Model PL/S). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Pipe Size or Outer Diameter: _________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Pipe Size, Outer Diameter: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Flashing for Angled and Shaped Penetrations: Stainless steel, ASTM A 240 type 304, 2B finish, 26 gauge (0.475 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Flashing Sleeve: 6 inches (152 mm) high, 3/16 inch (5 mm) clearance in all directions from penetration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flashing Plate: 7 inches (178 mm) larger than penetration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Counter Flashing: Umbrella collar, inside diameter equal to penetration, outside diameter one to two inches larger; located directly above flashing to shield sealant from UV. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Design: 2 piece divided. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Design: 1 piece slipover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Penetration Type: Square penetrations. (Models SQT/D and SQT/S). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Penetration Size: __________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Penetration Size: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Penetration Type: Rectangular penetrations. (Models RT/D and RT/S). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Penetration Size: __________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Penetration Size: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Penetration Type: Structural shaped penetrations, including H-beams, I-beams, and channels. (Models H/D, H/S, I/D, I/S, CH/D, and CH/S). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Dimensions: ___________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Dimensions: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Penetration Type: Angle iron penetrations, for proper fit on angle iron from 1-1/4 inches (32 mm) to 6 inches (152 mm) and on slopes to 45 degrees. (Models A/D and A/S). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Penetration Size: _____________ angle, ____________ thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Penetration Size: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Penetration Type: Unistrut support penetrations. (Models U/D and U/S). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Penetration Size: 3/4 inches (19 mm) by 1-5/8 inches (41 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Penetration Size: 1-5/8 inches (41 mm) by 1-5/8 inches (41 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Penetration Size: __________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Penetration Size: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Flashing for Lightning Protection Cable: Stainless steel, ASTM A 240 type 304, 2B finish, 26 gauge (0.475 mm), with PVC conduit in accordance with UL 651; for cables entering and exiting the building through roof or wall; 1 piece slipover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Inner Diameter: 1-1/4 inches (32 mm). (Model CG125LG). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Inner Diameter: 1-1/2 inches (38 mm). (Model CG150LG). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Inner Diameter: 2 inches (51 mm). (Model CG200LG). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Minimum Radius of Curve: 8 inches (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Flashing Plate: 7 inches (178 mm) larger than penetration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Flashing for Coaxial Cable: Stainless steel, ASTM A 240 type 304, 2B finish, 26 gauge (0.475 mm), with PVC conduit in accordance with UL 651; for cables entering and exiting the building through roof or wall; 1 piece slipover; can be installed before or after cables. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Inner Diameter: 1-1/4 inches (32 mm). (Model CXG). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Radius of U-Bend: 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Flashing Plate: 9 inches (229 mm) by 9 inches (229 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Retrofit Flashing for Plumbing Vent with Extension: Stainless steel plumbing vent flashing with coupled pipe extension and vandal proof cap; for extending existing plumbing vents when roof elevations have been raised due to increased insulation thickness or structural modifications; will not obstruct vent pipe. (Model VTREXVP, "VTR Kit"). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Pipe Extension: Galvanized pipe, 12 inches (305 mm) long. Thickness Varies with size. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flashing: Stainless steel, ASTM A 240 type 304, 2B finish, 26 gauge (0.475 mm), 9 inches (229 mm) high sleeve. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Cap: Stainless steel, 18 gauge (1.21 mm), type 304 2B, to conform to ASTM A 240. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Flashing Plate: Minimum 7 inches (178 mm) larger than penetration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Counter Flashing: Umbrella collar, inside conforming to profile of penetration, extending outward; located directly above flashing to shield sealant from UV. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Line Shack LS Flashing: For housing and flashing a/c tubing and conduit through the roof. Stainless steel housing with a slide off top for access, and closed cell foam insulation for weatherproofing and insulating lines. Line Shack will accommodate refrigerant tubing and conduit for up to four a/c units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Stainless steel, ASTM A 240 type 304, 2B finish, 26 gauge (0.475 mm), 9 inches (229 mm) high sleeve. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Gross Height: 17 inches (432mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Roof Flange: Factory soldered 3 1/2 inch (89mm) flange along the roof plane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Base Flashing: Maximum height 9 inches (229mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Access Cover: 11 inches tall by 12 inches wide (279 x 305mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Two-Piece Reglet and Counter Flashing: For stucco, metal panel, or veneer-type walls, to allow wall application prior to roof placement; counter flashing can be removed for roof repair or replacement without damage to wall; two piece design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Metal: Stainless steel, ASTM A 240 type 304, 2B finish, 26 gauge (Nominal 0.478 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Metal: Stainless steel, ASTM A 240 type 304, 2B finish, 24 gauge (Nominal 0.635 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Metal: Stainless steel, ASTM A 240 type 304, 2B finish, 22 gauge (Nominal 0.794 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Metal: Galvanized steel, ASTM A 653/A 653M, type G-90, 26 gauge (Nominal 0.551 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Metal: Galvanized steel, ASTM A 653/A 653M, type G-90, 24 gauge (Nominal 0.701 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Metal: Galvanized steel, ASTM A 653/A 653M, type G-90, 22 gauge (Nominal 0.853 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Metal: Aluminum, ASTM B 209/B 209M, 3003 mill finish, 0.032 inches (Nominal 0.813 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Metal: Aluminum, ASTM B 209/B 209M, 3003 mill finish, 0.040 inches (Nominal 1.02 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Metal: Copper, ASTM B 370 cold rolled, 16 ounces (454 grams). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Fasteners: One for every 12 inches (305 mm) of length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Storm Cleats: One for every 30 inches (762 mm) of length, plus one at each joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Backer Rod: Open cell foam, 7/8 inches (22 mm), to conform to ASTM D 3574. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Sealant: Single part urethane, to conform to ASTM C 920. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Solder: 50 percent lead and 50 percent tin per ASTM B 32. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Solder: Tin-silver, 96.5TS, per ASTM B 32. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with flashing and roofing manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prime and strip flashing plate to roof per roofing manufacturer's specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | For one piece flashing, slip flashing over penetration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | For two piece flashing, snap flashing together around penetration. Field solder flashing with specified solder. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Firmly embed flashing plate in full bed of mastic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Insert backer rod between penetration and flashing, 3/8 inch (9 mm) below top of flashing sleeve. Seal with sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Install counter flashing around penetration and seal with sealant at perimeter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | For clamping counter flashing, clamp around penetration, above sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||