MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION7624
 
         
WOOD GRAIN ALUMINUM SOFFITS
 
         
 
         
Copyright 2014 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Mayne Coatings Corp.; Longboard Wood Grain Aluminum Soffits with Aluminated Bonded Film finishes.
.
This section is based on the products of Mayne Coatings Corp., which is located at:
27575-50th Ave.
Langley, BC, Canada V4W 0A2
Tel: 604-607-6630
Fax: 604-607-6680
Email: request info
Web: www.maynecoatings.com
[ Click Here ] for additional information.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Wood Grain Aluminum Soffits.
 
          B.Aluminum trim and accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 05400 - Cold-Formed Metal Framing: Metal framing for support of aluminum soffits.
 
          B.Section 06100 - Rough Carpentry: Wood stud framing, furring, and sheathing for support of aluminum soffits.
 
          C.Section 07210 - Building Insulation: Rigid thermal insulation installed behind siding.
 
          D.Section 07450 - Siding and Roofing Panels.
 
          E.Section 07600 - Flashing and Sheet Metal: Sheet metal gutters and downspouts.
 
          F.Section 07900 - Joint Sealers: Sealants used in conjunction with aluminum siding installation.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM D 958 - Practice for Determining Temperatures of Standard ASTM Molds for Test Specimens of Plastics.
 
          B.AAMA 2605-05 - Voluntary Specification, Performance requirements and Test Procedures for Superior Performing Organic Coatings on Aluminum Extrusions and Panels.
 
          C.AAMA 2604 - Voluntary Specification, Performance requirements and Test Procedures for High Performing Organic Coatings on Aluminum Extrusions and Panels.
 
          D.AAMA 2603 - Voluntary Specification, Performance requirements and Test Procedures for Pigmented Organic Coatings on Aluminum Extrusions and Panels.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          ** NOTE TO SPECIFIER ** Delete the following paragraphs if LEED is not applicable.
 
          C.LEED Submittals: Provide documentation of how the requirements of Credit will be met:
          1.Innovation: Product data and certification letter indicating how exterior powder coatings support Innovation LEED credit.
          2.No Volatile Organic Compounds: Product data and certification letter indicating that powder paint do not contribute to air pollution/ozone depletion and complies with environmental regulations.
          3.Chrome Free Pre-treatment: Product data and certification letter indicating that your process does not contain chromates, cyanides or heavy metals
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 2 inches (51 mm) by 3-1/2 inches (89 mm), representing actual product, color, and gloss.
 
          F.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          G.Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic cleaning and maintenance of components.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Minimum five years experience producing aluminum finishes of the types specified and AkzoNobel, AAMA 2605 and 2605 Certified.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          B.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and gloss are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Package and store products under cover in manufacturer's unopened packaging until ready for transport and installation.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not fabricate products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.Mayne Coatings Corp. limited 10 year warranty against cracking, peeling, gloss and color retention for Alluminate premium wood finishes.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Mayne Coatings Corp., which is located at: 27575-50th Ave. ; Langley, BC, Canada V4W 0A2; Tel: 604-607-6630; Fax: 604-607-6680; Email: request info; Web: www.maynecoatings.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Select the material paragraph(s) below that are required for the project. Delete those that are not required.
 
          2.2MATERIALS
 
          A.Wood Grain Extruded Aluminum Soffits: Longboard Wood Grain Aluminum Soffits with Alluminate bonded film finish is extruded aluminum with integrated venting system.
          1.Size:
          a.Width:
          ** NOTE TO SPECIFIER ** Select the width required from the paragraphs below that are required for the project. Delete those that are not required.
          1)2-1/2 inches.
          2)4 inches.
          3)6 inches.
          b.Length:
          ** NOTE TO SPECIFIER ** Select the length required from the paragraphs below that are required for the project. Delete those that are not required. Note that 12 foot lengths are standard.
          1)12 feet.
          2)24 feet.
          2.Accessories:
          a.Provide with matching single J-hook, double J-hooks and starter strips as required.
          b.Provide with matching fascia.
 
          B.Finish
          1.Pretreatment: E-CLPS Chrome Free five stage aluminum pretreatment system. Complies with AAMA 2603 AAMA 2604 and AAMA 2605 Superior Performance Standard and meets EPA, OSHA, State and Local environmental requirements and contains no chromates, cyanides or other heavy metals. Waste treatment is usually a simple pH neutralization and disposal to the sanitary sewer.
          2.Bonded Sublimated Film Finishes: Alluminate Premium Wood Finishes use a polyurethane powder coat with ink based wood grain patterns sublimated into the base powder effectively tattooing the powder. The combined effect creates all the aesthetic aspects of real wood while offering the same environmental advantages of powder coated finishes.
          a.Wood Grained
          ** NOTE TO SPECIFIER ** Select the finish required from the paragraphs below that are required for the project. Delete those that are not required.
          1)Dark Acacia.
          2)Mahogany.
          3)Dark Walnut.
          4)Dark Teak.
          5)Light Teak.
          6)Dark Cedar.
          7)Light Cedar.
          8)Dark Fir.
          9)Light Fir.
          10)Dark Oak.
          11)Light Oak.
          12)Dark Ash.
          13)Light Ash.
          14)Dark Cherry.
          15)Light Cherry.
          16)Dark Knotty Pine.
          17)Light Knotty Pine.
          18)Dark Bamboo.
          19)Light Bamboo.
          20)Arizona White Wood.
 
          2.3FABRICATION
 
          A.Prepare surfaces, pre-treat and coat components in accordance with AAMA 2604 and 2605 Quality Standards and applicable European standards for the coating material specified.
 
          B.Wrap and package coated components using methods suitable for transit and covered site storage without damage.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until colors have been verified.
 
          B.If preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the material under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Install soffits, and accessories in accordance with best practice, with all joint members plumb and true.
 
          3.4FIELD QUALITY CONTROL
 
          A.After installation of soffits, check entire surface for obvious flaws or defects.
 
          B.Replace and repair any problem areas, paying close attention to the substrate for causes of the problem.
 
          3.5CLEANING
 
          A.After application of soffits, clean as necessary to remove all fingerprints and soiled areas.
 
          B.Upon completion of soffit application, clean entire area, removing all scrap, packaging, and unused materials related to this work.
 
          3.6PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.7SCHEDULES
          ** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
          A.:
 
          B.:
 
         
END OF SECTION