| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Fiberweb; Clark-Hammerbeam Corporation, which is located at: 866 Washington Street. P.O. Box 381. Dedham, MA 02027. Te1: (781) 461-1946. Fax: (781) 461-1314. Email: fiberweb@verizon.net . Web: www.fiberwebflashing.com. . Fiberweb Products have been successfully used for over thirty years throughout the entire range of the building trade from new to rehabilitated construction by private and institutional builders in residential, commercial and industrial settings, as well as by public authorities, including the federal government in both civil and military construction, within the United States, Canada and overseas. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Flexible copper flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Metal laminated sheet flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Laminated sheet flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Self-Adhering sheet flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Peel-and-stick sheet flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 04800 - Masonry Assemblies: the installation of copper and other metal flashings as part of the construction of masonry walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASTM B 370 - Standard Specification for Copper Sheet and Strip for Building Construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ASTM D 146 - Standard Test Methods for Sampling and Testing Bitumen-Saturated Felts and Woven Fabrics for Roofing and Waterproofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | ASTM D 412 - Standard Test Methods for Vulcanized Rubber and Thermoplastic Elastomers Tension. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | ASTM D 471 - Standard Test Method for Rubber Property Effect of Liquids. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | ASTM D 570 - Standard Test Method for Water Absorption of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | ASTM D 624 - Standard Test Method for Tear Strength of Conventional Vulcanized Rubber and Thermoplastic Elastomers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | ASTM D 828 - Standard Test Method for Tensile Properties of Paper and Paperboard Using Constant-Rate-of-Elongation Apparatus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | ASTM D 903 - Standard Test Method for Peel or Stripping Strength of Adhesive Bonds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | ASTM D 2822 - Standard Specification for Asphalt Roof Cement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | ASTM E 154 - Standard Test Methods for Water Vapor Retarders Used in Contact with Earth Under Concrete Slabs, on Walls, or as Ground Cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Material Safety Data Sheets (MSDS). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two samples representing manufacturer's full range of available colors and materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 2 inches (51 mm) square representing actual product, color, and pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: All products are to be provided by a single manufacturer with at least ten (10) years experience manufacturing all materials specified in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Products are to be applied by a single installer with a minimum of five (5) years experience successfully installing all products specified in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Avoid Prolonged exposure to sunlight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Temperatures are not to exceed 120 degrees Fahrenheit (49C) or go below 25 degrees Fahrenheit (-4C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | At project closeout, provide to the owner a copy of the manufacturer's standard form document outlining the terms, conditions and duration of their Limited Warranty Against Manufacturing Defect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Fiberweb; Clark/Hammerbeam Corp., which is located at: 886 Washington St. P. O. Box 381 ; Dedham, MA 02027; Tel: 781-461-1946; Email: request info; Web: www.fiberwebflashing.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | FLEXIBLE COPPER FLASHING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | COPPER AQUAFLASH: Self-adhering rubberized asphalt copper flashing with a siliconized release liner | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Composition: 3 ounce (85g) copper sheet laminated with polyester film on one side and bonded With 40 mils of rubberized asphalt on the other with a siliconized release liner | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Total Thickness: 50 mils | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Physical Characteristics: self adhering, self sealing around punctures, high tensile strength, flexible at low temperatures, resistant to alkalis and acids, high puncture and abrasion resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Roll Width: 12 inches (305mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Roll Width: 16 inches (406mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Roll Width: 18 inches (457mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Roll Width: 24 inches (610mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Roll Width: 36 inches (914mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Copper Sheet: Meets or exceeds requirements of ASTM B 370. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Pliability: Pass 1/2 inch (13mm) mandrel test at minus 30 Degrees F (-34.4C) in accordance with ASTM D 146. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Peel Adhesion - Dry- 10 pounds per inch (1.13 N-m) minimum tested in accordance with ASTM D903. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | FLEXIBLE METAL FLASHING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | FIBERWEB 310 Flexible Metal Flashing: Flexible metal flashing consisting of a metal core bonded on both sides with polyester film and reinforced with fiberglass scrim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Composition: 1 mil metal laminated between two layers of Mylar (polyester film) and bonded to 20 x 10 fiberglass scrim reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Total Thickness: 8 mils. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Roll Width: 12 inches (305mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Roll Width: 16 inches (406mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Roll Width: 18 inches (457mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Roll Width: 24 inches (610mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Roll Width: 36 inches (914mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Pliability: Pass 1/2 inch (13mm) mandrel test at minus 100 Degrees F (-73.3C) in accordance with ASTM D 146. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Tensile Strength: 8900 PSI (MD); 7800 PSI (CMD) tested in accordance with ASTM D 828. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Moisture Vapor Transmission: .0010 Perms tested in accordance with ASTM E 96 Procedure E. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Meets Navy Corps of Engineers : MIL-1-631-D; MIL-Y-1140H; MIL-P-14591C; HH-C-466b. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | FIBERWEB 300 Flexible Metal Flashing: Flexible metal flashing consisting of a metal core bonded on both sides with polyester film and reinforced with fiberglass scrim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Composition: 0.33 mil metal laminated between two layers of Mylar (polyester film) and bonded to 20 x 10 fiberglass scrim reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Total Thickness: 7 mils. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Roll Width: 12 inches (305mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Roll Width: 16 inches (406mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Roll Width: 18 inches (457mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Roll Width: 24 inches (610mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Roll Width: 36 inches (914mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Pliability: Pass 1/2 inch (13mm) mandrel test at minus 100 Degrees F (-73.3C) in accordance with ASTM D 146. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Meets Navy Corps of Engineers : MIL-1-631-D; MIL-Y-1140H; MIL-P-14591C; HH-C-466b. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | LAMINATED SHEET FLASHING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | FIBERWEB 200 Laminated Sheet Flashing: A black polyester film reinforced with fiberglass scrim and coated with vinyl film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Composition: polyester film reinforced with a woven fiberglass scrim and coated with vinyl. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Total Thickness: 8 mils. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Roll Width: 12 inches (305mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Roll Width: 16 inches (406mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Roll Width: 18 inches (457mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Roll Width: 24 inches (610mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Roll Width: 36 inches (914mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Pliability: Pass 1/2 inch (13mm) mandrel test at minus 100 Degrees F (-73.3C) in accordance with ASTM D 146. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Elongation: 5 percent tested in accordance with ASTM D 412. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Moisture Vapor Transmission: 0.0007 Perms tested in accordance with ASTM E96 Procedure E. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Tensile Strength: 11,855 PSI (MD) and 13,833 PSI (CMD) tested in accordance with ASTM D 828. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Tear Resistance: 214 lbs/inch (24.2 N-m) tested in accordance with ASTM D 751. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Meets Army Corps of Engineers CEGS-07600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | SELF-ADHERING SHEET FLASHING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | AQUAFLASH 500 Flexible Metal Flashing: Self-adhering waterproofing membrane with a siliconized Kraft paper release liner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Composition: 32 mils of rubberized asphalt bonded to 8 mils high density cross laminated polyethylene film | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Total Thickness: 40 mils | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Roll Width: 12 inches (305mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Roll Width: 16 inches (406mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Roll Width: 18 inches (457mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Roll Width: 24 inches (610mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Roll Width: 36 inches (914mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Pliability: Pass 1/2 inch (13mm) mandrel test at minus 30 Degrees F (-34.4C) in accordance with ASTM D 146. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Peel Adhesion: Tested in accordance with ASTM D 903. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Dry: 10 pounds per inch (1.13 N-m) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Wet: 5 pounds per inch (0.56 N-m) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Elongation: 350 percent tested in accordance with ASTM D 412. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Membrane Tensile strength: 800 psi minimum tested in accordance with ASTM D 412 Die C modified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Puncture Resistance: 90 pounds minimum tested in accordance with ASTM E 154. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Tear Resistance: 16 pounds minimum tested in accordance with ASTM E 154. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | AQUAFLASH 1000 Flexible Metal Flashing: Self-adhering waterproofing membrane with a siliconized Kraft paper release liner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Composition: 56 mils of rubberized asphalt bonded to 4 mils high density cross laminated polyethylene film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Total Thickness: 60 mils. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Roll Width: 36 inches (914mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Pliability: Pass 1 inch (25mm) mandrel test at minus 25 Degrees F (-31.7C) in accordance with ASTM D 146. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Peel Adhesion: Tested in accordance with ASTM D 903. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Dry: 10 pounds per inch (1.13 N-m) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Wet: 9 pounds per inch (1.02 N-m) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Elongation: 300 percent tested in accordance with ASTM D 412. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Membrane Tensile strength: 800 psi minimum tested in accordance with ASTM D 412 Die C modified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Puncture Resistance: 70 pounds minimum tested in accordance with ASTM E 154. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Tear Resistance: 16 pounds minimum tested in accordance with ASTM E 154. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | HYDRO/BAR Window and Door Tape: Self-adhering air and moisture barrier for flashing around windows, doors and other wall penetrations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Composition: 36 mils of rubberized asphalt bonded to 4 mils high density cross laminated polyethylene film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Total Thickness: 40 mils. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Roll Width: 4 inches (102mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Roll Width: 6 inches (152mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Pliability: Pass 1 inch (25mm) mandrel test at minus 25 Degrees F (-31.7C) in accordance with ASTM D 146. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Peel Adhesion - Dry: 10 pounds per inch (1.13 N-m) minimum; Tested in accordance with ASTM D 903. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Elongation: 320 percent tested in accordance with ASTM D 412. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Puncture Resistance: 90 pounds minimum tested in accordance with ASTM E 154. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Permeance: 0.05 Perms maximum tested in accordance with ASTM E96B | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Water Absorption: 0.1 percent by weight maximum tested in accordance with ASTM D 570. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | PEEL-AND-STICK SHEET FLASHING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | AQUA WRAP Peel-and-Stick Flexible Flashing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Total Thickness: 40 mils consisting of DuPont Elvalooy backed with a solvent-free clear butyl adhesive and a removable release liner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Water Absorption: ASTM D 471, >0.1 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Peel Adhesion: ASTM D 903, 5 lbs./in. min. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tear Strength: ASTM D 624, 177 PPI min. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Tensile Strength: ASTM D 412, 1000 PSI min. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Elongation: ASTM D 412, 125% min. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Accelerated Weathering: Xenon-arc 5000 hrs. no cracks or crazing | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Hold Temperature: -25 degrees F - 180 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Termination Bar: For surface mounted applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | AQUA WRAP Approved Primers: Hi-Strength 90 by 3M; Butyl Spray by Denso; Permgrip 105 by Henkel, SIA 655 by Henkel, STA-PUT SPH by ITW TACC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | ADHESIVES AND PRIMERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | AQUAFLASH 500 Mastic: All-weather, solvent based rubberized asphalt mastic specifically formulated to promote maximum adhesion between the asphalt sheet membrane and the substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Viscosity: 4000 poise. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flash Point: 100 Degrees F (37.8C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | VOC: 240 g/l. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Primer: To be used for substrate preparation as recommended by waterproofing membrane Manufacturer | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | All masonry surfaces should be reasonably smooth, free from loose materials and debris and completely dry. There should be no slopes which would prevent free flow of water to exterior surface or wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Weep holes should be installed for proper drainage and appropriate mortar deflection products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Primer Application: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Spray, roll or brush apply primer at a rate of 250 - 300 square feet (23.2 - 27.9 sm) per gallon | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | At 75 degrees Fahrenheit (24C), allow primer to dry 1 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Re-prime prior to application of waterproofing membrane if either contaminated by dust or primer has exceeded the maximum 8 hour dry time. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | All flashings are to be installed in accordance with approved shop drawings and details and in accordance with manufacturer's installation recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install flashings at all the following conditions: through-walls, foundation sills, window and door sills and heads, foundation base, parapets, spandrels, and other areas which are indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Trim edges of Copper Aqua Flash or lay membrane 1/2 inch (13mm) back from masonry surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Trim flashing flush with face of masonry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||