| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Hohmann & Barnard, Inc., which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
Hauppauge, NY 11788-0270 Toll Free Tel: (800) 645-0616 Tel: (631)234-0600 Fax: (631) 234-0683 Email: weanchor@h-b.com Web: http://www.h-b.com [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Masonry veneer flashing system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 04810 - Unit Masonry Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 04850 - Stone Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07600 - Flashing and Sheet Metal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07920 - Sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM A 666 - Standard Specification for Annealed or Cold-Worked Austenitic Stainless Steel Sheet, Strip, Plate, and Flat Bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM D 412 - Standard Test Methods for Vulcanized Rubber and Thermoplastic Rubbers and Thermoplastic Elastomers-Tension. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM D 2240 - Standard Test Method for Rubber PropertyDurometer Hardness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verification Samples: For each product specified, two samples, minimum size 6 inches (150 mm) square or 6 inches (150 mm) long, representing actual product, material, and finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | USGBC LEED Submittals: Submit manufacturer's documentation for the following. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Credit MR 4, Recycled Content: Submit product data and certification letter indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content. Include statement indicating costs for each product having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Credit MR 5, Regionally Extracted, Processed and Manufactured Materials: Submit product data indicating location of material manufacturer for regional materials. Include statement indicating cost for each regional material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Minimum five year manufacturing experience and capability for design, engineering and technical assistance for the selection, application, and installation of appropriate flashing systems for the project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Experienced in the proper use and installation of flashing systems, including coordination with wall assembly components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Hohmann & Barnard, Inc., which is located at: 30 Rasons Ct. P. O. Box 5270 ; Hauppauge, NY 11788-0270; Toll Free Tel: 800-645-0616; Tel: 631-234-0600; Email: request info; Web: www.h-b.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | SYSTEM COMPONENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide veneer cavity flashing system where indicated or required. Provide flashing fabric and accessories as a complete assembly unless noted otherwise. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Flashing System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Self Adhering Flexible Flashing: Flex-Flash as manufactured by Hohmann and Barnard, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Termination Bar and Reglets: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Flat (T1) as manufactured by Hohmann and Barnard, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Flange (T2) as manufactured by Hohmann and Barnard, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Foam-Tite Seal Flat (T1-FTS) as manufactured by Hohmann and Barnard, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Foam-Tite Seal Flange (T2-FTS) as manufactured by Hohmann and Barnard, 1nc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Drip Plates: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Stainless Steel for standard installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Stainless Steel for lip brick installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Relief Angle Compressible Filler: #NS as manufactured by Hohmann and Barnard, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Backer Rod and Sealant: To comply with Section 07920. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Flashing System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Self Adhering Flexible Flashing: TextroFlash Green as manufactured by Hohmann and Barnard, 1nc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Recycyled Content: 45 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Termination Bar and Reglets: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Flat (T1) as manufactured by Hohmann and Barnard, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Flange (T2) as manufactured by Hohmann and Barnard, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Foam-Tite Seal Flat (T1-FTS) as manufactured by Hohmann and Barnard, 1nc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Foam-Tite Seal Flange (T2-FTS) as manufactured by Hohmann and Barnard, 1nc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Drip Plates: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Stainless Steel for standard installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Stainless Steel for lip brick installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Relief Angle Compressible Filler: #NS as manufactured by Hohmann and Barnard, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Backer Rod and Sealant: To comply with Section 07920. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Self Adhering Flexible Flashing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Tensile Strength: 2000 psi (14 MPa) per ASTM D 412. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Ultimate Elongation: 25 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Shore A Hardness: 83 per ASTM D 2240. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Corners and End Dams: Preformed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Termination Bars: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Termination Bars: AISI Type 304, ASTM A 666 Stainless Steel. Predrilled 1/4 inch (6 mm) holes on 8 inches (203 mm) centers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Drip Plates, Corners and End Dams: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fabrication: Suitable lengths with hemmed exposed edge and provided with inside and outside factory fabricated corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Stainless Steel: AISI Type 304, ASTM A 666. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Stainless Steel: AISI Type 316, ASTM A 666. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size: 1-1/2 inches (38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Size: 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Size: As selected by Architect from within manufacturer's standard size range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Adhesive Strip: Factory installed adhesive strip with release paper at top of drip plate to adhere flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Foam Seal: Provide 1/8 inch (3 mm) foam compressible filler adhered to bottom of drip plate to inhibit air and moisture infiltration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Corners and End Dams: Soldered, 26 gauge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Stainless Steel: AISI Type 304, ASTM A 666. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | End Dam: 4 inches x 4 inches x 4 inches (102 mm x 102 mm x 102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Inside Corner: 6 inches x 4 inches x 4 inches (152 mm x 102 mm x 102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Outside Corner: 10 inches x 6 inches x 4 inches (254 mm x 152 mm x 102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Relief Angle Compressible Filler: Neoprene foam filler strip placed below relief angle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged Work before proceeding with construction on or concealing work. | |||||||||||||||||||||||||||||||||||||||||||||||||