| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Henkel Corporation, which is located at: 26235 First St. Westlake, OH 44145 Toll Free Tel: 800-624-7767 Tel: 440-250-7700 Email: request info Web: www.osipro.com/greenseries [ Click Here ] for additional information. OSI® products are developed and marketed by Henkel Corporation's Professional Adhesives group. Henkel Corporation is part of Henkel, a worldwide leader in adhesives and a European leader in laundry/home care and personal care products. OSI® WINTeQ window installation system is part of Henkel's OSI® product line. The OSI® brand is an authority in providing professional-grade caulks, sealants and adhesives. With a breadth of color-matching caulks for the siding industry, OSI® helps contractors make their work easier, always offering professional results. The new OSI® WINTeQ system has simplified the process of selecting compatible, reliable products, making the window installation process as easy as three simple steps: Flash, Seal, Foam. Not all installers currently execute all three steps in window installation. But, with the compatibility and performance of the OSI® WINTeQ system, these three simple steps lead to proper window installation, with a decreased risk of water and moisture penetration and increased energy efficiency and performance. This specification includes WINTeQ TeQ::Flash flexible flashing that has been developed specifically for the WINTeQ Window Installation System. It is efficient, easy to use and provides excellent moisture and air infiltration protection around windows. It can also be used to seal doors and smaller gaps and openings. TeQ::Flash can be easily applied in horizontal and vertical applications and will adhere to most common building substrates including vinyl, wood and concrete. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Flexible window and door flashing system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 04810 - Unit Masonry Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 04853 - Mortar Placed Stone Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 05400 - Cold Formed Metal Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 06112 - Framing and Sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 06200 - Finish Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 09215 - Gypsum Veneer Plaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 09260 - Gypsum Board Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Section 07900 - Sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM C 920 - Standard Test Methods for Vulcanized Rubber and Thermoplastic Elastomers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM D 412 - Standard Test Methods for Vulcanized Rubber and Thermoplastic Elastomers-Tension. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM D 903 - Standard Test Method for Peel or Stripping Strength of adhesive bonds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | D 1876 - Standard Test Method for Peel Resistance of Adhesives (T-Peel Test). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM E 154 - Water Vapor Retarders Used in Contact with Earth Under Concrete Slabs, or Walls, or as Ground Cover | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | AAMA 504 - Voluntary Specification for Field Testing of Windows and Sliding Glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | AAMA 812 - Voluntary Practice for Assessment of Single Component Aerosol Expanding Polyurethane Foams for Sealing Rough Openings of Fenestration Installations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | US Green Building Council. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | LEED Submittals: Provide documentation of how the requirements of Credit will be met: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | List of proposed materials with low-emitting materials for adhesive and sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | List of proposed materials with recycled content. Product data and certification letter indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | List of proposed materials demonstrating that each material was extracted, harvested or recovered, as well as manufactured within 500 miles of the project site. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Manufacturer with a minimum of 3 years documented experience in the manufacture of construction sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Pre-Application Meeting: Convene a pre-application meeting two weeks before the start of installation of wall systems. Require attendance of parties directly affecting work of this section, including the Contractor, wall system contractor, Acoustical sealant applicator and manufacturer's representative. Review the surface preparation, application, cleaning, protection and coordination with other work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store materials in accordance with the manufacturers instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Store materials in dry, enclosed area with adequate protection from moisture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Keep containers sealed until ready for use. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Storage Temperature: 65 degrees F (18 degrees C) and 90 degrees F (32 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ensure that information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | 15 Year Limited Warranty | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Henkel Corporation, which is located at: 26235 First St. ; Westlake, OH 44145; Toll Free Tel: 800-624-7767; Tel: 440-250-7700; Email: request info; Web: www.osipro.com/greenseries | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | APPLICATIONS/SCOPE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Flexible Window and Door Flashing System: Provide OSI WINTeQ three component flexible flashing system as an air and vapor barrier around window and door flanges and joints and cracks in exterior wall assemblies and other above grade wall flashing applications as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Flexible Flashing: OSI TeQ: Flash Flexible Window Flashing is a rubberized asphalt backed, self-adhering 20-mil membrane. Membrane shall be a laminate consisting of a 2 mil high density polypropylene film and a removable release sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: Rubberized Asphalt. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 20 mil. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Tensile: 709 psi when tested in accordance with ASTM D 412. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Elongation: 500 percent when tested in accordance with ASTM D 412. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Lap Adhesion: 4.5 lb./in. width when tested in accordance with ASTM D 1876 modified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Puncture Resistant: 27 lbs. (minimum) when tested in accordance with ASTM E 154. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Peel Strength: 4.5 lb/in width when tested in accordance with ASTM D 903. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Application temperature range: 35 degrees F to 125 degrees F (1.7 degrees C to 52 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Tested in accordance with AAMA 504 Voluntary Laboratory Test Method to qualify fenestration installation procedures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Elastomeric Flange Sealant: OSI TeQ::Seal Elastomeric Window Flange Sealant is a single-component high quality sealant based on modified polyurethane polymers. Flange Sealant shall be permanently flexible, weather resistant and paintable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: Modified Polyurethane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | VOC Compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Slump: nil. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Modulus: At 100 percent approximately 120 psi (0.8 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Elongation: 250 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Elastic recovery: 80 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Service Temperature: Minus 40 degrees F to 194 degrees F (Minus 40 degrees C to 90 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Application Temperature: 40 degrees F to 120 degrees F (5 degrees C to 50 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Tack free time: Approximately 20 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Clean Up Mineral Spirits (uncured). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Solids by weight 100 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Hardness: Shore A 44 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Movement capability: Plus or minus 25 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Tested in accordance with AAMA 504 Voluntary Laboratory Test Method to qualify fenestration installation procedures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Complies with ASTM C 920 Type S, Grade NS, Use NT | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Polyurethane Foam: OSI TeQ::Foam is a closed-cell foam that is low pressure and low expanding, allowing for an easily-controlled application and superb water and moisture resistance for insulating and sealing out moisture and air infiltration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: Single Component Polyurethane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | R-Factor: 5 per inch (aged) at 75 degrees F (24 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | VOC Compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | UL Classified ASTM E 84 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | AAMA 812 pressure test for PU foam | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Tack Free Time: 10 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Cut in 10 minutes | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Cure time 1-6 hours | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Heat resistance plus 100 degrees F | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Cold resistance minus 40 degrees F | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Clean up: Acetone or OSI ProSeries Pro Clean | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Fire Resistance: Flammable: Flame spread 15, smoke density 25 when tested in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Pressure Build Up 0.0247 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Tested in accordance with AAMA 812 pressure test for PU foam. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Tested in accordance with AAMA 504 Voluntary Laboratory Test Method to qualify fenestration installation procedures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Clean Up Acetone or OSI Pro Clean. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify substrate surfaces are ready to receive work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Coordinate installation of flashing system with installation of doors and windows and adjacent finish materials to ensure material is provided in timely manner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Prime concrete, masonry and exterior gypsum substrates as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Do not apply primer or flashing to damp, frosty or contaminated surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Do not use in areas where flashing will be subject to continuous exposure to sunlight or to temperatures in excess of 180 degrees F (82 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare rough openings by cutting back weather resistant barrier. Create an upper flap to allow clearance for head flashing. Flip head flap up, exposing sheathing and temporarily secure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Cut flexible flashing using the following flashing cut formulas: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sill Flashing = rough opening width plus (2 X flashing width). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Jamb Flashing = Rough opening height plus (2 X flashing width) minus 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Head Flashing = Rough opening width plus (2 X flashing width) plus 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Apply the horizontal sill flashing level with the top edge of the rough opening frame. Each end of the sill flashing should extend approximately 9 inches (229 mm) beyond the rough opening at the jamb. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Apply a continuous bead of elastomeric flange sealant to the back side of the window flange on the interior surface. Sealant should be applied in line with the nail slots on the mounting flange when provided. Or the sealant may be applied to the framed opening directly to the vapor barrier where the back side of the mounting flange will make contact with the perimeter seal. Never leave holes uncovered. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Immediately set the window into the opening and install in accordance with window manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Apply jamb flexible flashing on the left and right sides of the window flange. The jamb flashing should extend approximately 8.5 inches (216 mm) beyond the head and sill of the rough opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Apply head flashing over the top nail flange on the window. Head flashing should extend beyond the jamb flashing by 1 inch (25 mm) on each side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Pull down upper flap of weather barrier so it lays flat across head flashing. Tape along all cuts in weather barrier and across head with manufacturer approved weather barrier tape. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Install flexible flashing tape around other gaps and openings in exterior wall assemblies as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Fit flashings tight in place. Make corners square, surfaces true and straight in planes, and lines accurate to profiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Install polyurethane foam on the interior side of the window, filling the gap between the window and the frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Apply materials within recommended application temperature ranges. Consult manufacturer when materials cannot be applied within these temperature ranges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean adjacent soiled surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||