MasterFormat: 95
Download this Flexible Flashing Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Sandell Construction Solutions Flexible Flashing
 
         
SECTION 07650
 
         
FLEXIBLE FLASHINGS
 
         
 
         
 
         
          ** NOTE TO SPECIFIER ** Sandell Manufacturing Co. Flexible Flashings.This section is based on products made by Sandell Manufacturing Co., Inc., which is located at:
310 Wayto Rd.
Schenectady, NY 12303.
Toll Free Tel: (800)283-3888
Tel: (518) 357-9757
Fax: (518) 357-9636.
E-mail: jdouglas@sandellmfg.com.
Web: www.sandellmfg.com.

For fifty years Sandell Manufacturing Company 1nc. has produced Copper Thru-Wall flashings and masonry accessories. Decade after decade it has been proven that there is no better way to protect your building from moisture damage than by using Sandell Products.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Laminated metal flashings and counterflashings.
 
          B.Plastic flashings.
 
          C.Self-adhering rubberized asphalt flashings.
 
          D.Mastic for setting and sealing joints.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 04810 - Unit Masonry Assemblies.
 
          B.Section 04820 - Reinforced Unit Masonry Assemblies.
 
          C.Section 06100 - Rough Carpentry: Flashings at openings and sills.
 
          D.Section 07311 - Asphalt Shingles: Flashings associated with shingle roofing.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.SMACNA (ASMM) - Architectural Sheet Metal Manual; Sheet Metal and Air Conditioning Contractors' National Association.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]:Manufacturer's data sheets showing product characteristics and including installation instructions.
 
          C.Samples: Actual pieces of flashings specified, not less than 6 inches (150 mm) square.
 
          1.5QUALITY ASSURANCE
 
          A.Installation Standard: Comply with recommendations of SMACNA Architectural Sheet Metal Manual (ASMM).
 
          B.Installer Qualifications: Company with at least five years of successful experience in weathertight installation of flashing.
 
          C.Coordination: Interface flashing work with adjacent and adjoining work to ensure best possible weather resistance and durability of completed flashing.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver materials to project site in manufacturer's sealed containers and packaging, bearing manufacturer's name and product identification.
 
          B.Stack flashing materials to avoid twisting, bending, and abrasion. Protect materials from weather before installation.
 
          C.Store mastic materials in sealed containers under cover.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Provide products of Sandell Manufacturing Co., Inc., 310 Wayto Rd., Schenectady, NY 12303. ASD. Tel: (518) 357-9757. Fax: (518) 357-9636. E-mail: jdouglas@sandellmfg.com. Web: www.sandellmfg.com.
          ** NOTE TO SPECIFIER ** Delete one of the next two paragraphs; Coordinate with Division 1 requirements.
 
          B.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          C.Substitutions: Not permitted.
          ** NOTE TO SPECIFIER ** Retain only flashing types required on this project and delete all others. Delete the entire article if copper flashings are not required.
 
          2.2COPPER FLASHINGS
          ** NOTE TO SPECIFIER ** Sandell coated copper flashing is a permanent, high quality laminated through-wall flashing comprised of 3 layers of time-proven waterproofing materials combined into a single sheet. It is flexible and easily formed by hand at the project site. Delete if not specified.
 
          A.Coated Copper Flashing: Copper sheet coated on both sides with a rubberized asphalt compound weighing not less than 6 oz/sq ft (1830 g/sq m).
          ** NOTE TO SPECIFIER ** Select desired Weight and delete other choices.
          1.Weight: 2 oz/sq ft (610 g/sq m).
          2.Weight: 3 oz/sq ft (915 g/sq m).
          3.Weight: 5 oz/sq ft (1525 g/sq m).
          4.Weight: 7 oz/sq ft (2135 g/sq m).
          5.Weight: 10 oz/sq ft (3050 g/sq m).
          ** NOTE TO SPECIFIER ** Sandell copper fabric flashing is a permanent, premium quality laminated through-wall flashing comprised of 5 layers of time-proven waterproofing materials combined under heat and pressure into a single sheet. Delete if not specified.
 
          B.Copper Fabric Flashing: Laminated copper sheet coated with asphalt mastic on both sides, bonded under pressure between two layers of asphalt saturated, woven glass fabric.
          ** NOTE TO SPECIFIER ** Select desired Weight and delete other choices.
          1.Weight: 2 oz/sq ft (610 g/sq m).
          2.Weight: 3 oz/sq ft (915 g/sq m).
          3.Weight: 5 oz/sq ft (1525 g/sq m).
          4.Weight: 7 oz/sq ft (2135 g/sq m).
          5.Weight: 10 oz/sq ft (3050 g/sq m).
          ** NOTE TO SPECIFIER ** Sandell copper fabric flashing is a permanent, premium quality laminated through-wall flashing comprised of 5 layers of time-proven waterproofing materials combined under heat and pressure into a single sheet. Delete if not specified.
 
          C.Copper Fabric Flashing NA: Laminated copper sheet coated with non-asphaltic mastic on both sides, bonded under pressure between two layers of asphalt saturated, woven glass fabric.
          ** NOTE TO SPECIFIER ** Select desired Weight and delete other choices.
          1.Weight: 2 oz/sq ft (610 g/sq m).
          2.Weight: 3 oz/sq ft (915 g/sq m).
          3.Weight: 5 oz/sq ft (1525 g/sq m).
          4.Weight: 7 oz/sq ft (2135 g/sq m).
          5.Weight: 10 oz/sq ft (3050 g/sq m).
          ** NOTE TO SPECIFIER ** Sandell copper Kraft flashing is a permanent, economical, through-wall flashing comprised of 3 layers of time-proven waterproofing materials combined under heat and pressure into a single sheet. It is flexible and easily formed by hand at the project site. Delete if not specified.
 
          D.Copper Kraft Flashing: Copper sheet bonded on one side to waterproofed creped Kraft paper weighing not less than 3 oz/sq ft (915 g/sq m) and reinforced with heavy fibers.
          ** NOTE TO SPECIFIER ** Select desired Weight and delete other choices.
          1.Weight: 2 oz/sq ft (610 g/sq m).
          2.Weight: 3 oz/sq ft (915 g/sq m).
          3.Weight: 5 oz/sq ft (1525 g/sq m).
          4.Weight: 7 oz/sq ft (2135 g/sq m).
          5.Weight: 10 oz/sq ft (3050 g/sq m).
          ** NOTE TO SPECIFIER ** Sandell copper Kraft duplex flashing is a permanent, economical, laminated through-wall flashing comprised of 5 layers of time-proven waterproofing materials combined under heat and pressure into a single sheet. It is flexible and easily formed by hand at the project site. Delete if not specified.
 
          E.Copper Kraft Duplex Flashing: Copper sheet bonded on both sides by asphalt to heavy waterproof creped Kraft paper weighing 3 oz/sq ft (915 g/sq m) and 5 oz/sq ft (1525 g/sq m) and reinforced with heavy fibers.
          ** NOTE TO SPECIFIER ** Select desired Weight and delete other choices.
          1.Weight: 2 oz/sq ft (610 g/sq m).
          2.Weight: 3 oz/sq ft (915 g/sq m).
          3.Weight: 5 oz/sq ft (1525 g/sq m).
          4.Weight: 7 oz/sq ft (2135 g/sq m).
          5.Weight: 10 oz/sq ft (3050 g/sq m).
          ** NOTE TO SPECIFIER ** Sandell copper Kraft plus lead flashing is an economical flashing that combines the advantages of copper and lead with unusual flexibility. It is recommended for frame construction, since the exposed copper surface has low bonding ability in a mortar joint. Delete if not specified.
 
          F.Copper Kraft Plus Lead Flashing: Copper and lead sheet adhered with asphalt to a creped Kraft duplex covering on one side that is reinforced with interspersed fiberglass strands.
          ** NOTE TO SPECIFIER ** Select desired total weight of copper and lead and delete other choice.
          1.Combined weight of copper and lead: 2 oz/sq ft (610 g/sq m).
          2.Combined weight of copper and lead: 3 oz/sq ft (915 g/sq m).
          ** NOTE TO SPECIFIER ** Sandell copper Kraft duplex plus lead flashing is an economical flashing comprised of time-proven waterproofing materials combined under heat and pressure into a single flexible sheet. Delete if not specified.
 
          G.Copper Kraft Duplex Plus Lead Flashing: Copper and lead sheet bonded on both sides with asphalt to creped Kraft duplex covering that is reinforced with interspersed fiberglass strands.
          ** NOTE TO SPECIFIER ** Select desired total weight of copper and lead and delete other choices.
          1.Combined weight of copper and lead: 2 oz/sq ft (610 g/sq m).
          2.Combined weight of copper and lead: 3 oz/sq ft (915 g/sq m).
          3.Combined weight of copper and lead: 5 oz/sq ft (1525 g/sq m).
          4.Combined weight of copper and lead: 7 oz/sq ft (2135 g/sq m).
          ** NOTE TO SPECIFIER ** Retain only flashing types required on this project and delete all others. Delete the entire article if copper thru-wall flashings are not required.
 
          2.3COPPER THRU-WALL FLASHINGS
 
          A.Copper Fabric Thru-Wall Flashing: Copper foil laminated on both sides of a treated glass fiber fabric.
          ** NOTE TO SPECIFIER ** Select desired total weight and delete other choices.
          1.Weight: 2 oz/sq ft (610 g/sq m).
          2.Weight: 3 oz/sq ft (915 g/sq m).
          3.Weight: 5 oz/sq ft (1525 g/sq m).
          4.Weight: 7 oz/sq ft (2135 g/sq m).
          5.Weight: 10 oz/sq ft (3050 g/sq m).
 
          B.Coated Copper Thru-Wall Flashing: Copper sheet laminated on both sides with a rubberized asphalt.
          ** NOTE TO SPECIFIER ** Select desired total weight and delete other choices.
          1.Weight: 2 oz/sq ft (610 g/sq m).
          2.Weight: 3 oz/sq ft (915 g/sq m).
          3.Weight: 5 oz/sq ft (1525 g/sq m).
          4.Weight: 7 oz/sq ft (2135 g/sq m).
          5.Weight: 10 oz/sq ft (3050 g/sq m).
 
          C.Coated Kraft Thru-Wall Flashing: Copper sheet laminated on one side with a reinforced kraft paper. For use with curtain wall and frame construction.
          ** NOTE TO SPECIFIER ** Select desired total weight and delete other choices.
          1.Weight: 2 oz/sq ft (610 g/sq m).
          2.Weight: 3 oz/sq ft (915 g/sq m).
          3.Weight: 5 oz/sq ft (1525 g/sq m).
 
          D.Copper Kraft Duplex Thru-Wall Flashing: Asphalt saturated copper with a reinforced kraft sheet laminated on both sides.
          ** NOTE TO SPECIFIER ** Select desired total weight and delete other choices.
          1.Weight: 2 oz/sq ft (610 g/sq m).
          2.Weight: 3 oz/sq ft (915 g/sq m).
          3.Weight: 5 oz/sq ft (1525 g/sq m).
          4.Weight: 7 oz/sq ft (2135 g/sq m).
          5.Weight: 10 oz/sq ft (3050 g/sq m).
 
          E.Copper Kraft Plus Lead Thru Wall Flashing: Copper sheet combined with a sheet of asphalt saturated kraft paper and lead sheeting
          ** NOTE TO SPECIFIER ** Select desired total weight and delete other choices.
          1.Weight: 2 oz/sq ft (610 g/sq m).
          2.Weight: 3 oz/sq ft (915 g/sq m).
 
          F.Copper Kraft Duplex Plus Lead Thru Wall Flashing: Copper sheet combined with two layers of kraft paper and lead. All four layers are subsequently saturated in waterproofing asphalt.
          ** NOTE TO SPECIFIER ** Select desired total weight and delete other choices.
          1.Weight: 2 oz/sq ft (610 g/sq m).
          2.Weight: 3 oz/sq ft (915 g/sq m).
          3.Weight: 5 oz/sq ft (1525 g/sq m).
          4.Weight: 7 oz/sq ft (2135 g/sq m).
          ** NOTE TO SPECIFIER ** Retain only flashing types required on this project and delete all others. Delete the entire article if pre-formed metal flashings are not required.
 
          2.4PRE FORMED METAL FLASHING
 
          A.Mechanically Keyed Flashing: Pre-formed flashings for use at floor levels, beneath sills, and other locations where moisture penetration must be minimized.
          ** NOTE TO SPECIFIER ** Select desired material and delete other choices.
          1.Material: 26 gauge stainless steel.
          2.Material: 28 gauge stainless steel.
          3.Material: Copper - 10 oz/sq ft (3050 g/sq m).
          4.Material: Copper - 12 oz/sq ft (3660 g/sq m).
          5.Material: Copper - 16 oz/sq ft (4880 g/sq m).
          6.Material: Copper - 20 oz/sq ft (6100g/sq m).
          7.Material: Lead Coated Copper - 10 oz/sq ft (3050 g/sq m).
          8.Material: Lead Coated Copper - 12 oz/sq ft (3660 g/sq m).
          9.Material: Lead Coated Copper - 16 oz/sq ft (4880 g/sq m).
          10.Material: Lead Coated Copper - 20 oz/sq ft (6100g/sq m).
 
          B.Drip Edge: Pre-formed flashings for use repelling moisture and directing it away from the building's exterior surface.
          ** NOTE TO SPECIFIER ** Select desired material and delete other choices.
          1.Material: 26 gauge stainless steel.
          2.Material: 28 gauge stainless steel.
          3.Material: Copper - 10 oz/sq ft (3050 g/sq m).
          4.Material: Copper - 12 oz/sq ft (3660 g/sq m).
          5.Material: Copper - 16 oz/sq ft (4880 g/sq m).
          6.Material: Copper - 20 oz/sq ft (6100g/sq m).
          7.Material: Lead Coated Copper - 10 oz/sq ft (3050 g/sq m).
          8.Material: Lead Coated Copper - 12 oz/sq ft (3660 g/sq m).
          9.Material: Lead Coated Copper - 16 oz/sq ft (4880 g/sq m).
          10.Material: Lead Coated Copper - 20 oz/sq ft (6100g/sq m).
 
          C.End Dams: Pre-formed flashings to be installed at longitudinal ends of flashing, over lintels, at column abutments, near expansion joints or where interruptions within flashing occur.
          ** NOTE TO SPECIFIER ** Select desired material and delete other choices.
          1.Material: 26 gauge stainless steel.
          2.Material: 28 gauge stainless steel.
          3.Material: Copper - 10 oz/sq ft (3050 g/sq m).
          4.Material: Copper - 12 oz/sq ft (3660 g/sq m).
          5.Material: Copper - 16 oz/sq ft (4880 g/sq m).
          6.Material: Copper - 20 oz/sq ft (6100g/sq m).
 
          D.Metal Corners: Seamless pre-formed inside and outside corners
          ** NOTE TO SPECIFIER ** Select desired material and delete other choices.
          1.Material: 26 gauge stainless steel.
          2.Material: 28 gauge stainless steel.
          3.Material: Copper - 10 oz/sq ft (3050 g/sq m).
          4.Material: Copper - 12 oz/sq ft (3660 g/sq m).
          5.Material: Copper - 16 oz/sq ft (4880 g/sq m).
          6.Material: Copper - 20 oz/sq ft (6100g/sq m).
          ** NOTE TO SPECIFIER ** Retain only flashing types required on this project and delete all others. Delete the entire article if synthetic flashings are not required.
 
          2.5SYNTHETIC FLASHINGS
          ** NOTE TO SPECIFIER ** Sandell Nuflex is intended for use as a concealed waterproofing membrane on foundation walls and under concrete slabs. The material will not be physically deformed when stretched at room temperature, nor will it tear or rip. Delete if not specified.
 
          A.Nuflex PVC Flashing: Non-reinforced polyvinyl chloride sheet; thickness and weight as follows:
          ** NOTE TO SPECIFIER ** Select desired type from those listed below and delete the others.
          1.Sandell Nuflex Type 10: 0.010 in (0.25 mm) thick; nominal 11 oz/sq yd (373 g/sq m).
          2.Sandell Nuflex Type 20: 0.020 in (0.50 mm) thick; nominal 22 oz/sq yd (746 g/sq m).
          3.Sandell Nuflex Type 30: 0.030 in (0.75 mm) thick; nominal 33 oz/sq yd (1119 g/sq m).
          4.Sandell Nuflex Type 40: 0.040 in (1.0 mm) thick; nominal 36 oz/sq yd (1221 g/sq m).
          5.Sandell Nuflex Type 60: 0.056 in (0.50 mm) thick; nominal 60 oz/sq yd (2035 g/sq m).
          ** NOTE TO SPECIFIER ** Sando-Seal is a fully adhered, self-adhering in-wall flashing membrane for use with concrete, masonry, gypsum, or wood wall construction. Sandell does not endorse the use of self-adhesive flashing as an equal to copper laminated flashing. Delete if not specified.
 
          B.Sando-Seal Self-Adhering Flashing: 40 mil (1.02 mm) thick membrane comprised of 32 mils (0.8 mm) of highly adhesive rubberized asphalt integrally bonded to an 8 mil (0.22 mm) high density, cross laminated polyethylene film.
 
          C.Rubber-Seal Flashing: 40 mil (1.02 mm) thick membrane comprised of 32 mils (0.8 mm) of highly adhesive rubberized asphalt integrally bonded to an 8 mil (0.22 mm) high density, cross laminated polyethylene film.
 
          D.Inside and Outside Corners: Self-adhering corners for protection against moisture infiltration for outside and inside corner applications. Composed of rubberized asphalt with an adhesive surface.
 
          E.End Dams: Self-adhering end dams for protection against moisture infiltration for outside and inside corner applications. Composed of rubberized asphalt with an adhesive surface.
 
          F.EPDM: Cured, unreinforced Ethylene Propylene Diene Monomer (EPDM) flashing membrane.
          ** NOTE TO SPECIFIER ** Retain only flashing types required on this project and delete all others. Delete the entire article if flashing mastics and primers are not required.
 
          2.6FLASHING MASTICS AND PRIMERS
          ** NOTE TO SPECIFIER ** Retain the next paragraph if Nuflex PVC flashing is specified.
 
          A.Nuflex Mastic: Adhesive formulated for use with PVC flashing. Tacky, fast-grabbing semi-pressure-sensitive rubber or resin base adhesive suitable for bonding PVC sheet to itself and to a wide variety of building materials.
 
          B.Sando-Dry Mastic: Solvent based, rubberized asphalt mastic.
 
          C.S-600 Primer: Manufacturer's special primer formulated to prepare surfaces for self-adhering flashing.
          ** NOTE TO SPECIFIER ** Retain the next paragraph if Copper Sheet flashings are specified.
 
          D.Asphalt Trowel Mastic: Cut-back asphalt containing long fibered material, in trowel grade consistency.
 
          2.7FABRICATION
 
          A.Forming: Fabricate flashings true to shape and accurate in dimension. Form pieces in longest possible lengths to minimize joints. Fold flashing at corners and at ends of pans instead of cutting.
 
          B.Joints: Provide not less than 4 inches (100 mm) of overlap at flashing joints.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Verify that surfaces to receive flashing are thoroughly dry, free from loose materials, and reasonably smooth, with no sharp edges or projections.
 
          B.Verify that locations to receive flashing are sloped so water that enters will drain to building exterior.
 
          3.2PREPARATION
 
          A.Self-Adhering Flashing: Prime all surfaces to receive self-adhering flashing, and allow to dry for not less than 20 minutes prior to flashing application.
 
          3.3INSTALLATION
          ** NOTE TO SPECIFIER ** Edit the paragraphs below to conform to project requirements. Most paragraphs pertain to copper-based flashing. If self-adhering or PVC flashings are only types required, retain paragraphs that deal with installation of those types.
 
          A.General: Comply with recommendations of SMACNA ASMM.
 
          B.Lap joints minimum of 4 inches (100 mm) and seal watertight with mastic.
 
          C.Carry flashing vertically as detailed, but not less than 6 inches (150 mm) above horizontal plane.
 
          D.Extend head and sill flashings not less than 6 inches (150 mm) beyond edges of openings and turn up to form watertight pan; seal with mastic.
 
          E.Masonry Flashing: Comply with requirements of Section 04810.
          ** NOTE TO SPECIFIER ** Delete paragraph above or below.
 
          F.Masonry Flashing: Lay horizontal flashing in slurry of fresh mortar and top with fresh full bed of mortar to receive masonry units. At vertical surfaces, spot flashing with mastic to hold in place until masonry has set.
          1.Carry flashing through wall and leave exposed for inspection.
          2.After inspection, cut flashing flush with surface of masonry.
          3.Flashing in Frame Construction: Comply with requirements of Section 06100.
 
          G.Flashing in Frame Construction: Install over solid backing, both vertically and horizontally. Secure in place with mastic; avoid puncturing installed flashing with nails or other fasteners.
 
          H.PVC Flashing: Lay flashing in full trowel coat of mastic, lapping joints not less than 6 inches (150 mm). Roll surface of flashing with rubber hand roller to remove all air.
 
          3.4ADJUSTING
 
          A.Remove mortar or other obstructions from weep holes at flashing locations.
 
         
END OF SECTION