| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Perimeter Systems, which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
Sanford, NC 27330 Toll Free Tel: (800)334-9823 Tel: (919) 775-7353 Fax: (919) 775-5652 Email: Web: www.saf.com/persys [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Roof specialties and accessories of the following types: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Cornices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Mouldings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Designer Series commercial gutters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Industrial Series gutters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Drain ware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Parapet copings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Architectural gravel stops. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Support framing and blocking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 07610 - Sheet Metal Fabrication: Membrane flashing and concealed counter flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Submit manufacturer's detailed product data showing dimensions of individual components, profiles, and finishes, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Fully dimensioned roof plans, reflective plan views, dimensioned framing requirements, sections and details of components and other related trims. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, manufacturer's technical data for specified finish and color chart showing full range of colors available. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, manufacturer's technical data for specified finish and two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Obtain all components and related accessories from one single source manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Where pre-engineered manufactured products are specified, other field fabricated or shop/field fabricated substitutions will not be accepted. However, where shop/field fabrications are indicated pre-engineered systems will be considered with Architect approval. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | All products delivered shall be stored in a clean dry location prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Products furnished with strippable protective masking shall not be exposed to direct sunlight for more than 30 minutes without removing masking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Inspect material before installation. Do not install finished materials with scars or abrasions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coordinate work of this Section with adjoining work for proper sequencing to ensure protection from inclimate weather and to protect materials and their finish against damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not install cornice and decorative trims during inclimate weather. When installing in cold climates warm sealant to at least 50 degrees F (10 degrees C) prior to application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Wind and Finish Warranty: | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: SAF; SAF Metal Fabrication; SAF Perimeter Systems, which is located at: 8370 Hwy. 78 ; Villa Rica, GA 30180; Tel: 770-942-1207; Email: request info; Web: www.saf.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | CORNICES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide cornice system with decorative trims as manufactured by Perimeter Systems, a division of Southern Aluminum Finishing Company, 1nc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Cornice Design 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nominal Size - Classic: 36 inches (914 mm) Entablature by 16 inches (406 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Nominal Size - Contemporary: 18 inches (457 mm) Entablature by 18 inches (457 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: Cornice Design 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nominal Size - Classic: 34 inches (864 mm) Entablature by 15 inch (381 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Nominal Size - Contemporary: 15 inches (381 mm) Entablature by 15 inches (381 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product: Cornice Design 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nominal Size - Classic: 44 inches (1118 mm) Entablature by 21 inches (533 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Nominal Size - Contemporary: 24 inches (610 mm) Entablature by 21 inches (533 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Product: Cornice Design 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nominal Size - Classic: 48 inches (1219 mm) Entablature by 24 inches (610 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Nominal Size - Contemporary: 20 inches (508 mm) Entablature by 24 inches (610 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Product: Cornice Design 5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nominal Size - Classic: 42 inches (1067 mm) Entablature by 20 inches (508 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Nominal Size - Contemporary: 28 inches (711 mm) Entablature by 20 inches (508 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Product: Cornice Design 6. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nominal Size - Classic: 31 inches (787 mm) Entablature by 33 inches (838 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Nominal Size - Contemporary: 24 inches (610 mm) Entablature by 33 inches (838 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Product: Cornice Design 7. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nominal Size - Classic: 25 inches (635 mm) Entablature by 26 inches (660 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Nominal Size - Contemporary: 18 inches (457 mm) Entablature by 26 inches (660 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Product: Cornice Design 8. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nominal Size - Classic: 18 inches (457 mm) minimum Entablature by 12 inches (305 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Nominal Size - Contemporary: 10 inches (254 mm) Entablature by 12 inches (305 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Product: Cornice Design 9. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nominal Size - Classic: 32 inches (813 mm) Entablature by 26 inches (660 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Nominal Size - Contemporary: 24 inches (610 mm) Entablature by 16 inches (406 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Product: Cornice Design 10. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nominal Size - Classic: 24 inches (610 mm) Entablature by 15 inches (381 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Nominal Size - Contemporary: 15 inches (381 mm) Entablature by 15 inches (381 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Product: Cornice Design 11. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nominal Size - Classic: 36 inches (914 mm) Entablature by 20 inches (508 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Nominal Size - Contemporary: 18 inches (457 mm) Entablature by 20 inches (508 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Product: Cornice Design 12. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nominal Size - Classic: 36 inches (914 mm) Entablature by 20 inches (508 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Nominal Size - Contemporary: 18 inches (457 mm) Entablature by 20 inches (508 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Product: Cornice Design 14. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nominal Size - Classic: 45 inches (1143 mm) Entablature by 24 inches (610 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Nominal Size - Contemporary: Not offered. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Product: Cornice Design 15. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nominal Size - Classic: 40 inches (1016 mm) Entablature by 18 inches (457 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Nominal Size - Contemporary: 18 inches (457 mm) Entablature by 18 inches (457 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Product: Cornice Design 16. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nominal Size - Classic: 32 inches (813 mm) Entablature by 18 inches (457 mm) minimum (Variable Depth). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Nominal Size - Contemporary: Not offered. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Product: Versa Cornice. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nominal Size - Classic: 36 inches (914 mm) Entablature by 16 inches (406 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Nominal Size - Contemporary: 18 inches (457 mm) Entablature by 18 inches (457 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Product: Versa Cornice VS-OCB-ICT. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nominal Size - Classic: 36 inches (914 mm) Entablature by 16 inches (406 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Nominal Size - Contemporary: 18 inches (457 mm) Entablature by 18 inches (457 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Product: Versa Cornice VS-ICB-OCT. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nominal Size - Classic: 36 inches (914 mm) Entablature by 16 inches (406 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Nominal Size - Contemporary: 18 inches (457 mm) Entablature by 18 inches (457 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Product: Versa Cornice VS-LZ1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nominal Size - Classic: 36 inches (914 mm) Entablature by 16 inches (406 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Nominal Size - Contemporary: 18 inches (457 mm) Entablature by 18 inches (457 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Product: Versa Cornice VS-LZ2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nominal Size - Classic: 36 inches (914 mm) Entablature by 16 inches (406 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Nominal Size - Contemporary: 18 inches (457 mm) Entablature by 18 inches (457 mm) Depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Material: Decorative cornice profiles shall be manufactured from 0.040 inch (1.0 mm) aluminum, 10 feet (3048 mm) lengths. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fabrication: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Profiles containing radius bends shall be press formed with radius dies on a CNC Press to provide repeated true and accurate profiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cornice trims shall be factory punched with elongated fastening holes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Decorative cornice splices shall be manufactured from 0.040 inch (1.0 mm) aluminum, 6 inches (152 mm) lengths, formed to fit the inside of the cornice profiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Support brackets, attachments brackets and retainer brackets shall be manufactured from 0.125 inch (3 mm) by 1.0 inch (25 mm) extruded aluminum bar, helliarc welded construction (where necessary), factory punched for fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Provide factory mitered corners, precision saw cut, helliarc tack welded to produce a picture frame joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Trim: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Mitered Corners: Provide factory mitered corners for all cornice profiles (excluding soffits). Cornice profiles shall be precision saw cut, helliarc tack welded to produce a picture frame joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Sculptured End Caps: Provide factory mitered end caps for cornice. Cornice profiles shall be precision saw cut, heliarc tack welded to produce a picture frame joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Cornice Returns: If shown on drawings, provide cornice returns at eaves and rake terminations in lengths as indicated on plans. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Rake and Gable Trims: As shown on drawings, provide rake and gable trims in profiles as indicated complete with concealed splices, attachment brackets (if required). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Apply coatings to exposed aluminum components after fabrication for maximum coating performance and to prevent crazing, abrasion, and damage to finished surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Pretreatment: Aluminum components shall be pretreated with solutions to remove organic and inorganic surface soils, remove residual oxides, followed by a chrome phosphate conversion coating to which organic coatings will firmly adhere. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Coating Type: High Performance Coating, two-coat, shop applied, 70% Polyvinylidene Fluoride (PVDF) coating based on Elf Atochem, Inc. Kynar 500 or Ausimont U.S.A., Inc. Hylar 5000 resin, meeting AAMA 2605 specification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: As selected by Architect from manufacturer's offered colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | MOULDINGS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide moulding as manufactured by Perimeter Systems, a division of Southern Aluminum Finishing Company, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Roman Mouldings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Roman Mouldings Style 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Roman Mouldings Style 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Roman Mouldings Style 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Roman Mouldings Style 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Roman Mouldings Style 5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Roman Mouldings Style 6. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Colonial Mouldings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Colonial Mouldings Style 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Colonial Mouldings Style 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Colonial Mouldings Style 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Colonial Mouldings Style 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Colonial Mouldings Style 5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Crown Mouldings | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Crown Mouldings Style 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Crown Mouldings Style 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Crown Mouldings Style 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Crown Mouldings Style 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Crown Mouldings Style 5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Crown Mouldings Style 6. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Crown Mouldings Style 7. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Convex and Concave Mouldings: Provide shapes and profiles as indicated or scheduled on the drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style 1: Concave and Convex mouldings are receivers for style 4. These mouldings are designed to connect with frieze trims. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style 2: Concave and Convex mouldings are receivers for style 4. These mouldings are designed to connect with soffits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style 3: Concave and Convex mouldings are receivers for style 4. These mouldings are to adjoin with other trims by using a cornice bracket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Style 4: Concave and Convex mouldings are designed to interlock with styles 1, 2, and 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Style 5: Concave and Convex mouldings are designed to connect with soffits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Style 6: Concave and Convex mouldings are to adjoin with other trims by using a cornice bracket | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | LZ Mouldings: Provide shapes and profiles as indicated or scheduled on the drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style 1: LZ mouldings are receivers for style 4. These mouldings are designed to connect with frieze trims. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style 2: LZ mouldings are receivers for style 4. These mouldings are designed to connect with soffits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style 3: LZ mouldings are receivers for style 4. These mouldings are to adjoin with other trims by using a cornice bracket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Style 4: LZ mouldings are designed to interlock with styles 1, 2, and 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Style 5: LZ mouldings are designed to connect with soffits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Style 6: LZ mouldings are to adjoin with other trims by using a cornice bracket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Frieze and Architrave Mouldings: Provide shapes and profiles as indicated or scheduled on the drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style A frieze mouldings are designed for a simple fit over wood framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style B frieze mouldings are designed to finish and join soffits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style C frieze mouldings are designed to join soffits at the upper edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Style D frieze mouldings offers a decorative edge for a soffit. The lower edge of this profile is presented with a batten profile but edges from style A and B are available. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Apply coatings to exposed aluminum components after fabrication for maximum coating performance and to prevent crazing, abrasion, and damage to finished surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Pretreatment: Aluminum components shall be pretreated with solutions to remove organic and inorganic surface soils, remove residual oxides, followed by a chrome phosphate conversion coating to which organic coatings will firmly adhere. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Coating Type: High Performance Coating, two-coat, shop applied, 70% Polyvinylidene Fluoride (PVDF) coating based on Elf Atochem, Inc. Kynar 500 or Ausimont U.S.A., 1nc. Hylar 5000 resin, meeting AAMA 2605 specification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: As selected by Architect from manufacturer's offered colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | DESIGNER SERIES COMMERCIAL GUTTERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Roman Profile - DSR Series as manufactured by Perimeter Systems, a division of Southern Aluminum Finishing Company, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Colonial Profile - DSC Series as manufactured by Perimeter Systems, a division of Southern Aluminum Finishing Company, 1nc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Batten Profile - DSB Series as manufactured by Perimeter Systems, a division of Southern Aluminum Finishing Company, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Contemporary Profile - DSCT Series as manufactured by Perimeter Systems, a division of Southern Aluminum Finishing Company, 1nc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size/Configuration: 6 inch (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size/Configuration: 8 inch (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size/Configuration: Type 1 Concealed Drain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size/Configuration: Type 2 Concealed Drain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Material: 0.040 inch (1.0 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Material: 0.050 inch (1.3 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Material: 0.063 inch (1.6 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Material: 0.080 inch (2.0 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Material: 0.090 inch (2.3 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Material: 16 OZ Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Finish: EZ Mix Kynar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Finish: Custom Kynar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Finish: Integral Color Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Finish: Mill Finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Drain Receiver and Nozzle: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 2 inches (52 mm) drain outlet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 3 inches (76 mm) drain outlet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | 4 inches (102 mm) drain outlet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Leaf Guard Screen: Manufacturer' standard components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Fabrication: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Concealed Gutter Liner shall be manufactured from 0.040 inch (1.0 mm) mill finished aluminum in 10 feet (3048 mm) lengths. Liner shall be: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Factory notched to receive brackets and straps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Manufactured with 1 inch (25 mm) telescoping and notched end laps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Factory punched with fastening holes elongated to allow for thermal movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Support Bracket and retainer stem shall be manufactured from 0.125 inch (3 mm) by 1.0 inch (25 mm) extruded aluminum bar, heliarc welded construction, factory punched for fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Interior Straps shall be manufactured from 0.125 inch (3 mm) by 1.0 inch (25 mm) extruded aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Snap-on fascia shall be manufactured from aluminum, 10 feet (3048 mm) lengths. Fascia shall be press formed with radius dies on a CNC Press to provide repeated true and accurate profiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fascia splices shall be manufactured from 0.040 inch (1.0 mm) aluminum, 6 inches (152 mm) lengths, formed to fit the inside of the snap-on fascia. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Corners shall be factory mitered corners for both fascia and liner. Fascia profiles shall be precision saw cut, heliarc tack welded to produce a picture frame joint. Concealed liner miter shall be precision saw cut with a continuous heliarc weld watertight joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Sculptured end caps shall be factory mitered end caps for fascias. Fascia profiles shall be precision saw cut, heliarc tack welded to produce a picture frame joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Cornice returns, if shown on drawings, shall be provided at gutter terminations in lengths as indicated on plans. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Liner end caps shall be provided of mill finished aluminum at all fascia end caps and wall abutments. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Liner expansion Joint, provide manufacturer's elastomeric expansion joints at 40 feet (12 m) intervals or as shown on shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | INDUSTRIAL SERIES GUTTERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | G1 Profile as manufactured by Perimeter Systems, a division of Southern Aluminum Finishing Company, 1nc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | G2 Profile as manufactured by Perimeter Systems, a division of Southern Aluminum Finishing Company, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | G4 Profile as manufactured by Perimeter Systems, a division of Southern Aluminum Finishing Company, 1nc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | G5 Profile as manufactured by Perimeter Systems, a division of Southern Aluminum Finishing Company, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size/Configuration: 6 inch (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size/Configuration: 8 inch (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size/Configuration: 9 inches (229 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size/Configuration: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Material: 0.040 inch (1.0 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Material: 0.050 inch (1.3 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Material: 0.063 inch (1.6 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Material: 0.080 inch (2.0 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Material: 0.090 inch (2.3 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Finish: EZ Mix Kynar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Finish: Custom Kynar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Finish: Integral Color Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Finish: Mill Finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Leaf Guard Screen: Manufacturer' standard components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Fabrication: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Concealed Gutter Liner shall be manufactured from 0.040 inch (1.0 mm) mill finished aluminum in 10 feet (3048 mm) lengths. Liner shall be: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Factory notched to receive brackets and straps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Manufactured with 1 inch (25 mm) telescoping and notched end laps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Factory punched with fastening holes elongated to allow for thermal movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Support Bracket and retainer stem shall be manufactured from 0.125 inch (3 mm) by 1.0 inch (25 mm) extruded aluminum bar, heliarc welded construction, factory punched for fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Interior Straps shall be manufactured from 0.125 inch (3 mm) by 1.0 inch (25 mm) extruded aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Snap-on fascia shall be manufactured from aluminum, 10 feet (3048 mm) lengths. Fascia shall be press formed with radius dies on a CNC Press to provide repeated true and accurate profiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fascia splices shall be manufactured from 0.040 inch (1.0 mm) aluminum, 6 inches (152 mm) lengths, formed to fit the inside of the snap-on fascia. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Corners shall be factory mitered corners for both fascia and liner. Fascia profiles shall be precision saw cut, heliarc tack welded to produce a picture frame joint. Concealed liner miter shall be precision saw cut with a continuous heliarc weld watertight joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Sculptured end caps shall be factory mitered end caps for fascias. Fascia profiles shall be precision saw cut, heliarc tack welded to produce a picture frame joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Cornice returns, if shown on drawings, shall be provided at gutter terminations in lengths as indicated on plans. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Liner end caps shall be provided of mill finished aluminum at all fascia end caps and wall abutments. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Liner expansion Joint, provide manufacturer's elastomeric expansion joints at 40 feet (12 m) intervals or as shown on shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | DRAIN WARE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide downspouts as manufactured by Perimeter Systems, a division of Southern Aluminum Finishing Company, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Downspouts: Finish to match gutters unless noted otherwise. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Provide downspout in sizes and locations as indicated on plans. Downspouts shall be manufactured from aluminum, finished to match gutter fascia. Downspout elbows shall have heliarc welded joints. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Style: Rectangular Formed - Closed Face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Style: Rectangular Formed - Open Face. Back plate is omitted, edges hemmed and finish applied to inside surface of downspout. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size/Configuration: 3 inches by 4 inches (76 mm by 102 mm) rectangular. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size/Configuration: 4 inches by 4 inches (102 mm by 102 mm) rectangular. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size/Configuration: 4 inches by 5 inches (102 mm by 127 mm) rectangular. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size/Configuration: 4 inches by 6 inches (102 mm by 152 mm) rectangular. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size/Configuration: 5 inches by 5 inches (127 mm by 127 mm) rectangular. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Size/Configuration: 5 inches by 6 inches (127 mm by 152 mm) rectangular. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Size/Configuration: 6 inches by 6 inches (1152 mm by 152 mm) rectangular. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Material: 0.040 inch (1.0 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Material: 0.050 inch (1.3 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Material: 0.063 inch (1.6 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Material: 0.080 inch (2.0 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Material: 0.090 inch (2.3 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Material: 0.090 inch (2.3 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Material: 0.125 inch (3.2 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Material: 16 OZ Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Finish: EZ Mix Kynar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Finish: Custom Kynar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Finish: Integral Color Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Finish: Mill Finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Style: Rectangular Extruded. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size/Configuration: 3 inches by 4 inches (76 mm by 102 mm) rectangular. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size/Configuration: 4 inches by 4 inches (102 mm by 102 mm) rectangular. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size/Configuration: 4 inches by 5 inches (102 mm by 127 mm) rectangular. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size/Configuration: 4 inches by 6 inches (102 mm by 152 mm) rectangular. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size/Configuration: 5 inches by 5 inches (127 mm by 127 mm) rectangular. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Size/Configuration: 5 inches by 6 inches (127 mm by 152 mm) rectangular. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Size/Configuration: 6 inches by 6 inches (1152 mm by 152 mm) rectangular. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Material: 0.187 inch (4.7 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Material: 0.125 inch (3.2 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Finish: EZ Mix Kynar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Finish: Custom Kynar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Finish: Integral Color Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Finish: Mill Finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Style: Round Formed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size/Configuration: 3 inches (76 mm) Round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size/Configuration: 4 inches (102 mm) Round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size/Configuration: 5 inches (127 mm) Round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size/Configuration: 6 inches (152 mm) Round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Material: 0.134 inch (3.4 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Material: 0.120 inch (3.0 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: EZ Mix Kynar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Custom Kynar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Finish: Integral Color Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Style: Round Extruded. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size/Configuration: 3 inches (76 mm) Round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size/Configuration: 4 inches (102 mm) Round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size/Configuration: 5 inches (127 mm) Round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size/Configuration: 6 inches (152 mm) Round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Material: 0.134 inch (3.4 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Material: 0.120 inch (3.0 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: EZ Mix Kynar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Custom Kynar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Finish: Integral Color Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Hardware: Finish to match gutters unless noted otherwise. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Outlets: At downspout locations provide aluminum outlets to connect liner to downspout. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Wall Brackets: Provide brackets at 60 inches (1524 mm) maximum spacing (minimum 2 brackets). Brackets shall be manufactured from 0.125 inch (3 mm) by 1.0 inch (25 mm) extruded aluminum bar, finished to match downspout. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | PARAPET COPINGS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide parapet coping system with decorative trims as manufactured by Perimeter Systems, a division of Southern Aluminum Finishing Company, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Press-Loc Architectural Copings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inches (102 mm) exposed face in width as indicated or required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 6 inches (152 mm) exposed face in width as indicated or required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Material: 0.040 inch (1.0 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Material: 0.050 inch (1.3 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Material: 0.063 inch (1.6 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Material: 0.080 inch (2.0 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Material: 0.090 inch (2.3 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: EZ Mix Kynar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Finish: Custom Kynar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Finish: Integral Color Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Finish: Mill Finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Parapet copings shall be manufactured from aluminum, 10 feet (3048 mm) lengths. Coping shall be formed with a 1/2 inch (13 mm) wash slope to divert water to roof side of parapet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Coping joints shall consist of a 6 inches (152 mm) wide concealed splice plate manufactured from 0.050 inch (1.27 mm) aluminum. Splice plate shall be formed to fit inside the coping and containing a stiffening bend to keep splice from flexing. Gasket strips, field applied to full width and both sides of concealed gutter splice plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Compression cleats shall be manufactured from 20 gauge (1.0 mm) galvanized steel, installed at 30 inches (762 mm) centers and at all joint locations with factory mounted stainless steel spring clips. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Elastomeric roof membrane extends over parapet plate and face fastened - Refer to Section 07610. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.8 | ARCHITECTURAL GRAVEL STOPS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide gravel stops as manufactured by Perimeter Systems, a division of Southern Aluminum Finishing Company, 1nc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product: Press-Loc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Custom size: Refer to drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Pre-engineered Size: 4.5 inches (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Pre-engineered Size: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Pre-engineered Size: 8 inches (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fabrication: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fascia up to 12 inches (305 mm), over 12 inches (305 mm) provide extenders. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Gravel dam up to 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 4 inches (102 mm) roof leg factory punched for fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Continuous cleat required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 3/4 inch (19 mm) hemmed drip edge for stiffness and to engage cleats. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Brick Ledge: Width as indicated or required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Extender: Length as indicated or required. Material and finish to match gravel stop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Product: Formed on piece gravel stop with continuous cleat. Refer to drawings for dimensions and profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Requires wood blocking. Refer to Section 06100. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fabrication: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fascia up to 12 inches (305 mm), over 12 inches (305 mm) provide extenders. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Gravel dam up to 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 4 inches (102 mm) roof leg factory punched for fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Continuous cleat required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 3/4 inch (19 mm) hemmed drip edge for stiffness and to engage cleats. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Brick Ledge: Width as indicated or required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Extender: Length as indicated or required. Material and finish to match gravel stop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Product: Flow-Thru. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Perforated face; hole pattern is 3/16 inch (5 mm) holes at 1/4 inch (6 mm) staggered centers allowing a 50 percent open area. Face is factory notched on one end for a 4 inches (102 mm) lap joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Roof leg is factory punched for fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Brick Ledge: Width as indicated or required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Extender: Length as indicated or required. Material and finish to match gravel stop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Material/Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: 0.040 inch (1.0 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: 0.050 inch (1.3 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Material: 0.063 inch (1.6 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Material: 0.080 inch (2.0 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Material: 0.090 inch (2.3 mm) Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: EZ Mix Kynar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Custom Kynar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: Integral Color Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Finish: Mill Finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | The installer shall examine substrates and conditions under which cornice and decorative profiles will be installed. All wood plates and/or fascia boards shall be installed true, straight, and free of splits, cracks, or other irregularities. Do not proceed with installation until unsatisfactory conditions are corrected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | The installer shall field verify that framing has been built in accordance with the dimensions furnished by the cornice manufacturer either by shop drawings or published literature. Do not proceed with installation until unsatisfactory conditions are corrected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install units in accordance with manufacturer's instructions and approved submittals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | CORNICE INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Follow manufacturer's guidelines and shop drawings for installing pre-designed cornice and decorative trims. If cornice or trims join a roof system then follow primary roofing manufacturer's printed instructions for installing associated roof material for flashing decorative trims to roof. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | The pre-designed cornice and decorative trims shall be installed in strict accordance with manufacturer's printed instructions and shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fastening: Cornice trims shall be nailed through elongated holes with 1-1/2 inches (38 mm) stainless steel nails. Support brackets, retaining brackets and attachment brackets shall be installed with #10 by 2 inches (52 mm) stainless steel wood screws at locations and spacing as shown on shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Install cornice profiles and decorative trims with concealed splice plates over brackets and/or framing substrates as shown on shop drawings. In accordance with shop drawings; | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Coordinate and align spacing of expansion reveal joints with associated trims (stack joints). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Plan spacing of joints so there is no sections of fascia shorter than 48 inches (1219 mm) in length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Check horizontal alignment of fascia during installation and adjust as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | COPING INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General: Parapet coping shall be installed in strict accordance with manufacturer's printed instructions and shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fastening: Coping shall be snapped onto compression cleats spaced according to manufacturer's instructions. A cleat shall be located at the coping's splice joint and in the middle of each coping section. Cleat shall be fastened with (4) #10 by 1-1/2 inches (38 mm) stainless steel wood screw. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install splice plates at all coping joints. Splice plate shall be sealed with a non-hardening, low modulus, sealant as recommended by coping manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | GUTTER INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Support Brackets: Layout support brackets to provide 1/2 inch (13 mm) slope in 40 linear feet (12 m). Install support brackets with #10 by 2 inches (52 mm) stainless steel wood screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Liner: Install concealed gutter liner onto support brackets and fasten to substrates with 1-1/2 inches (38 mm) aluminum or stainless steel nails. Rivet and seal liner joints with high grade exterior sealant as recommended by gutter manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Expansion Joints: Install elastomeric expansion joints as shown on plans and/or shop drawings. Maximum expansion joint spacing shall be 40 feet (12 m) centers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Locate and install downspouts before proceeding with fascia installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Install interior straps by fully engaging them into liner and fascia, complete by securely riveting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Install fascia with concealed splice plates over support brackets and liner. Coordinate and align spacing of joints with associated trims if applicable. Plan spacing of joints so there are no sections of fascia shorter than 48 inches (1219 mm) in length. Check horizontal alignment of fascia during installation and adjust as required. At downspout locations, neatly cut fascia to accommodate downspout. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.7 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||