| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of The Copper Gutter Shop, which is located at: 22 Giddiah Hill Road. Orleans, MA 02653. Toll Free Te1: (866)-70-GUTTER - (866)-704-8883. Fax: (508)-240-3013. E-mail: info@copperguttershop.com. Web: www.copperguttershop.com. . The Copper Gutter Shop is focusing solely on copper gutters and gutter accessories. The goal at The Copper Gutter Shop is making copper gutters affordable. Copper Gutter Shipments are made either by common carrier or UPS ground service. Our gutters and parts are shipped from one of five manufacturing locations in California, Texas, Georgia, Pennsylvania, and Illinois; ensuring a prompt efficient delivery. Certain items may be shipped separately.Copper gutters leave the realm of utility and enter the arena of architectural detail. In the right hands, downspouts and catches take the look of sculpture. With each passing year, copper reaches new levels of patina. With a quality installation, foot traffic passing a home will stop and note the detail. Whether a Victorian, brick-faced town home, or a colonial from the 1700's, we know, that copper guttering is a small touch that will make a big improvement to your home's exterior. If historic renovations are in order, then copper guttering may be a requirement.BendTek, Inc., our parent organization is a company founded by roofers - for roofers. At BendTek, we fulfill a missing ingredient in the roofing business - quality sheetmetal products designed to meet the toughest standards. Precision cut using state of the art machinery, Bendtek products are delivered with superior speed, at your doorstep in days - not weeks. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Copper Gutters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Copper Downspouts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Copper Gutter Accessories and Hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Copper Rain Chains. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Copper Snow Guards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Copper Weathervanes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Roof and wall framing and blocking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 07310 - Shingles, Roof Tiles and Roof Coverings: Adjacent steep slope roofs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07460 - Siding: Adjacent exterior siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07600 - Flashing and Sheet Metal: Fascias, Soffits, and other adjacent metal work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit shop drawings detailing the profile and dimensions of each product specified. Coordinate placement locations with Plan View found in the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available materials and profiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, providing an accurate representation of the actual product, color, and style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: The Copper Gutter Shop, which is located at: 22 Giddiah Hill Rd. ; Orleans, MA 02653; Toll Free Tel: 866-70 GUTTER (866-704-8883) ; Email: request info; Web: www.copperguttershop.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | EURACRAFT GUTTER SYSTEM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Gutter: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: EuraCraft - Half Round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Weight: 18 oz. (454g) Tecu Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 5 Inch (126mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: 6 Inch (152mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size: 7.56 Inch (192mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Downspouts: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: EuraCraft - Plain Round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Weight: 18 oz. (454g) Tecu Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 3 inch (76mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: 4 inch (102mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size: 4.7 inch (119mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Gutter and Downspout Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: EuraCraft Accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: 18 oz. (454g) Tecu Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Elbow Type: 72 Degree Smooth Round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Elbow Type: Swan Neck Offset. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Bracket: Wall mount with screw release for removal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Outlet Type: Plug In. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Outlet Type: Solder In. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Hangers: EuraCraft - Fascia Hanger with Spring Tab. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | End Caps: EuraCraft - Quarter Ball. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | End Caps: EuraCraft - Standard Flat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Gutter Screens: EuraCraft Perforated Copper Sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Sizing and handing: To match specified gutter and Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | GUTTERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | K-Style Gutters: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: 16 oz. (454g) Red Copper, K-Style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 4 inch (102mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: 5 Inch (126mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 6 Inch (152mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size: 7 Inch (176mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Size: 8 Inch (203mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style: 16 oz. (454g) Lead Coated Copper, K-Style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 5 Inch (126mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: 6 Inch (152mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: 20 oz. (567g) Red Copper, K Style: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 5 Inch (126mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: 6 Inch (152mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Style: 16 oz. (454g) Red Copper, Caesar Circle Embossed, K-Style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 5 Inch (126mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: 6 Inch (152mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Style: 16 oz. (454g) Red Copper, Greek Key Embossed, K-Style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 5 Inch (126mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: 6 Inch (152mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Style: 16 oz. (454g) Red Copper, Patriot Eagle Embossed, K-Style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 5 Inch (126mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: 6 Inch (152mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Half Round Gutters: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: 16 oz. (454g) Red Copper, Single Bead, Half Round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 4 inch (102mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: 5 Inch (126mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 6 Inch (152mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size: 7 Inch (176mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Size: 8 Inch (203mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style: 16 oz. (454g) Lead Coated Copper, Half Round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 5 Inch (126mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: 6 Inch (152mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: 20 oz. (567g) Red Copper, Single Bead, Half Round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 5 Inch (126mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: 6 Inch (152mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 7 Inch (176mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size: 8 Inch (203mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Style: 16 oz. (454g) Red Copper, Caesar Circle Embossed, Half Round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 5 Inch (126mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: 6 Inch (152mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Style: 16 oz. (454g) Red Copper, Greek Key Embossed, Half Round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 5 Inch (126mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: 6 Inch (152mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Style: 16 oz. (454g) Red Copper, Patriot Eagle Embossed, Half Round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 5 Inch (126mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: 6 Inch (152mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Style: 16 oz. (454g) Red Copper, Double Bead, Half Round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 5 Inch (126mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: 6 Inch (152mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Miters: 90 degree inside and outside corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | End Caps: To match Gutter Style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | DOWNSPOUTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Corrugated Square Downspouts: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Weight: 16 Ounce (454g) Red Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Weight: 20 Ounce (567g) Red Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 2 inch by 3 inch (51mm x 76mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: 3 inch by 4 inch (76mm x 102mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size: 4 inch by 5 inch (102mm x 127mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Plain Square Downspouts: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Weight: 16 Ounce (454g) Red Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 2 inch by 3 inch (51mm x 76mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 3 inch by 4 inch (76mm x 102mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: 4 inch by 5 inch (102mm x 127mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Plain Round Downspouts: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Weight: 16 Ounce (454g) Red Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Weight: 20 Ounce (567g) Red Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 3 inch (76mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: 4 inch (102mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size: 5 inch (127mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Size: 6 inch (152mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Corrugated Round Downspouts: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Weight: 16 Ounce (454g) Red Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 3 inch (76mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 4 inch (102mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: 5 inch (127mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size: 6 inch (152mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Straps: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: Square Downspout Hook. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style: Downspout Bands. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: Pipe Cleat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Style: Round Downspout Hook. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Style: Fleur De Lis Pipe Strap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Style: Lion Pipe Strap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Style: Clover Pipe Strap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Style: Maple Leaf Pipe Strap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Style: Scallop Shell Pipe Strap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Style: Pineapple Pipe Strap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Style: Vienna Pipe Strap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | COMPONENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style and Size: As required to match the specified gutter and downspout. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Placement: As specified on the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
** NOTE TO SPECIFIER ** Retain only components required on this project and delete all others. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Hangers: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: Half Round Fascia Bracket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style: Cast Fascia Bracket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: Face Mount Hanger. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Style: #1 Circle Hanger. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Style: #12 Roof Deck Shank. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Style: #25 Roof Deck Shank. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Style: Adjustable Shank and Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Style: Shank Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Style: #10 Shank and Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Style: #6 Molding Shank. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Style: Shank Extension. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Style: #11 Rafter Shank. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Style: Regal Bar Hanger. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Style: Fascia Hanger | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Style: Hidden Hanger with Screw. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Style: Brass Crossbar Hanger. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Style: Spike and Ferrule. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Outlets: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: Round Outlet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style: Oval Outlet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: Rectangular Outlet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Elbows | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: Two-Piece Elbow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style: One-Piece Offset. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Eave Boxes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Eave Boxes: Standard Style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Eave Boxes: Closed Style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Conductor Heads: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: Berger. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style: The EJM Standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: The Krupp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Style: The Vienna. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Style: The Charleston. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Style: The Bermuda. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Style: The Kent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Style: The Grisham. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Style: The Wolford. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Style: The Paris. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Style: The Hamor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Style: The Lancut. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Style: The Halsey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Style: The Crete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Style: The Crest. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Material: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Dimensions: __ inches wide by __ inches high by __ inches deep. (__x __x __mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Screens: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: Drop in Screens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: Copper Wire Strainer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Type: Rain Flow Gutter Guard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Downspout Tubes: For connection of a low slope roof system to an internal drain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Copper Funnel: For reducing two downspouts down to one. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Rain Chains: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: Double Loops. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style: Fluted Cups. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: Zen Loops. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Style: Copper Bells. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Style: Brass Cup. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Style: Square Cups. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Style: XL Square Cups. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Style: Extra Link. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | METAL FABRICATIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Snow Guards: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: RT-200. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style: RT-300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: AP-300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Style: AP-400. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Style: AP-516. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Style: SM. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Style: RTCLSM. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Style: RTCLSR. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Style: No. 100. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Style: No. 100 Shoe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Style: No. 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Style: No. 20. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Style: No. 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Style: No. 95. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Style: Loop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Material: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Weathervanes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: Howling Wolf. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style: Labrador Retriever. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: Crowing Rooster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Style: Flying Horse. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Style: Bass Fish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Style: Carpenter's Saw. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Style: Flying Dragon. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Style: Stained Glass Moon. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Style: Golden Retriever. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Style: Golfer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Style: Elk. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Style: Patchen Horse. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Style: Racing Sloop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Style: Mermaid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Material: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Pitch gutters so water completely drains into outlets as located on the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Provide at least 1/2 inch (13mm) of drop for every 20 feet (610mm) of run. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Do not fasten through finished roof. If the roof installation is the responsibility of another installer, coordinate installation with Section 07310 to eliminate damage to the gutter and roof. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | CLEANING AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not place ladders directly on the gutters. Install standoffs on all ladders prior to performing any Work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Remove all debris prior to project closeout. | |||||||||||||||||||||||||||||||||||||||||||||||||