| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Savetime Corporation, which is located at: 2710 North Ave. Bridgeport, CT 06604. Tel: (800)942-3004. Fax: (800 606-2028. Email: rainhandler@rainhandler.com. Web: www.rainhandler.com. . The Rainhandle gutter is a state-of-the-art rain dispersal system invented by an M.I.T. aeronautical engineer. Now improved with three more patents, it provides superior dispersal and strength.For two decades thousands of American homeowners have replaced messy gutters, unsafe gutters and downspouts by installing the modern RainhandleR systems..the proven and practical system for rainwater dispersal. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Rooftop Rain Water Dispersal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 07310 - Shingles, Wood Shakes, Slate, Simulated Slate and Metal Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 07620 - Sheet Metal Flashing and Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07900 - Joint Sealers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | NRCA Roofing and Waterproofing Manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM B 209/B 209M - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate; 2004. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods and product limitations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide large scale shop drawings for fabrication, installation and erection of all parts of the work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Provide plan, elevation and section views of each product specified, and details of anchorages, connections and accessory items. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Test Reports: Provide test reports for rain dispersal rates, static load capabilities, and corrosion resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Verification Samples: For each finish product specified, one sample, minimum size 16 inches (406 mm) square representing actual product and color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Single manufacturer specializing in rain dispersal systems must provide all primary materials. Secondary or accessory materials must be acceptable to manufacturer of primary materials and not conflict with warranty terms or conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Installer shall demonstrate a minimum of two (2) years experience successfully installing rain dispersal systems of similar type, size and scope as listed in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver materials and products in unopened, factory labeled packages. Store and handle in compliance with manufacturer's recommendations. Store under cover and protect from damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Where applicable, maintain environmental conditions within limits recommended by manufacturer for satisfactory results. Do not install products under environmental conditions outside manufacturer's limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substrates: Proceed with work only when roof, soffit and fascia construction is complete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | At project closeout, provide to owner or owners representative a copy of the manufacturer's standard warranty form outlining the terms and conditions of the 25 year limited warranty against manufacturing defects. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: RainHandler, which is located at: 2710 North Ave. ; Bridgeport, CT 06604; Toll Free Tel: 800-942-3004; Tel: 203-382-2991; Fax: 800-606-2028; Email: request info; Web: www.rainhandler.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | RAIN WATER DISPERSAL SYSTEM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Rainhandler Roof Rain Water Dispersal System: Run-off water management system providing an effective alternative to traditional gutter and downspout systems. Handles rooftop rain and water runoff without necessary cleaning, maintenance, or ground erosion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Louvers: 0.032 inch (0.8mm) 3105 Alloy Aluminum, Temper H14, in 5-foot long sections, with six equally spaced cross spacers fabricated from 0.080 inch (2mm) 3105 alloy aluminum, temper H14, complying with ASTM B 209/B 209M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Finish: Mill finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Glossy White Baked Enamel | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Chocolate Brown Baked Enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Spray Paint - Color: __________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | RAIN DIVERTER | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Doorbrella Rain Diverter: For directing roof runoff away from unprotected doorways, entrances, and other areas where water runoff is undesirable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size and Location: Two 36 inch (914mm) sections. Mount as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: 0.032 inch (0.8mm) 3105 Alloy Aluminum, Temper H14, complying with ASTM B 209/B 209M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Mill finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Chocolate Brown Baked Enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Drip Edge Extender (DEE): For directing roof runoff to the center of the Rainhandler when the drip edge along the eave does not extend a minimum of 1 1/2 inches (38mm) from the fascia. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: 0.032 inch (0.8mm) 3105 Alloy Aluminum, Temper H14, complying with ASTM B 209/B 209M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Mounting: Mount to fascia with provided screws as applicable to project needs and as shown on contract drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Width: 2 inches (51mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Width: 3 inches (76mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Width: 4 inches (102mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Width: 5 inches (127mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Mill finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Glossy White Baked Enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: Chocolate Brown Baked Enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Roof Valley Rain Diverter (RVRD): For diverting of concentrated valley runoff where necessary to avoid overshooting the Rainhandlers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: 0.032 inch (0.8mm) 3105 Alloy Aluminum, Temper H14, complying with ASTM B 209/B 209M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Finish: Mill finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Chocolate Brown Baked Enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Spray Paint - Color: __________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Horizontal Adapter: For extending the Rainhandler out horizontally from the fascia and aligning the center of the Rainhandler beneath the drip edge when the drip edge extends more than 2 1/2 inches (63mm) beyond the fascia. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: 0.050 inch (1.3mm) 3105 Alloy Aluminum, Temper H14. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: 0.080 inch (2.0mm) 3105 Alloy Aluminum, Temper H14. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Mill finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Glossy White Baked Enamel | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Chocolate Brown Baked Enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Spray Paint - Color: __________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Vertical Adapter: For lowering the Rainhandler below the fascia to achieve optimum performance on fascia boards of less than 3 1/2 inches (89mm) in width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: 0.050 inch (1.3mm) 3105 Alloy Aluminum, Temper H14, complying with ASTM B 209/B 209M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Finish: Mill finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Glossy White Baked Enamel | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Chocolate Brown Baked Enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Spray Paint - Color: __________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Angled Fascia Adapters: For repositioning of the Rainhandler Bracket relative to the fascia and adjustment of the mounting plane to plumb in applications in which the fascia is perpendicular to the roof. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Pitch: 3:12. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Pitch: 6:12. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Pitch: 9:12. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Pitch: 12:12. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Material: 0.050 inch (1.3mm) 3105 Alloy Aluminum, Temper H14, complying with ASTM B 209/B 209M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Mill finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Glossy White Baked Enamel | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Chocolate Brown Baked Enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: Spray Paint - Color: __________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Mounting Brackets: Provide manufacturer's standard mounting brackets designed specifically for application of rain handling systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: 0.050 inch (1.3mm) 3105 Alloy Aluminum, Temper H14, complying with ASTM B 209/B 209M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: 0.080 inch (2.0mm) 3105 Alloy Aluminum, Temper H14, complying with ASTM B 209/B 209M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Mill finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Glossy White Baked Enamel | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Chocolate Brown Baked Enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Spray Paint - Color: __________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Screws: Aluminum hex head #2 Phillips drive sheet metal screws, heads painted to match system, as provided by the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 10-16 x 1/2 inch (13mm) screws for mounting to fascia. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 8-32 x 1/4 inch (6mm) self-tapping screws to attach components to each other. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Examine roof edge and fascia for conditions detrimental to the proper completion of the work. Do not proceed with work until unsatisfactory conditions are corrected. Commencement of work will be construed as acceptance of substrates and conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions except where more restrictive requirements are specified in this Section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Surfaces must be dry and clean. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | For accessories provided with self- adhesive, outside temperature shall be above 55 F (13 C). A heat gun may be used to achieve required temperatures when installing Doorbrella or Roof Valley Rain Diverter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Install Rainhandler units plumb, level, in alignment and plane without warp or rack. Screw securely in place, but do not overtighten. Always mount at the bottom edge of the fascia. Must be a minimum of 3 1/2 inches (89mm) below drip edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Install Rainhandler brackets against plumb fascia bracket pitches a nominal 8 degrees down away from fascia. Aluminum shims or washers may be used to compensate for fascia out of plumb. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Install Doorbrella on the surface of the bottom course of shingles above the area to be protected using self-adhesive, angling as indicated on the Drawings. Caulk entire top edge of Doorbrella, all shingle keyways directly above Doorbrella and all joints between connecting sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Snug roof edge extender tight against any projecting roof edge. Where no projections exist, align even with roof edge. Screw into fascia with 1/2 inch (13mm) screws (provided). Caulk along roof edge to seal between fascia and DEE. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Mount Roof Valley Rain Diverter in the roof valley on either shingles or flashing at the bottom of the roof edge using provided self-adhesive. Mount at angles indicated on the Drawings; bend Roof Valley Rain Diverters by hand to fit the exact contour of the valley. RVRD may be bent slowly at roof peak and adhesive flanges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | ADJUSTMENT AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Adjust components where necessary to achieve correct operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Rainhandler products will not support a ladder. Use a standoff when performing maintenance or service. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Provide temporary protection at all times during the course of the work to ensure the work of this Section is not damaged in any way at time of final acceptance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Inspect all work, and touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||