Download SECTION 07720 ROOF VENTS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 07720
ROOF VENTS
 
 
Copyright 2014 - 2015 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** DURAFLO; plastic solutions for fluid transport.
This section is based on the products of DURAFLO, which is located at:
500 Veterans Dr. P.O.Box 1800
Barrie, ON, Canada L4M 4V3
Toll Free Tel: 800-461-1771
Tel: 705-726-3361
Fax: 705-726-2186
Email: request info (dburtch@canplas.com)
Web: www.duraflo.com
[ Click Here ] for additional information.
Canplas LLC and Canplas Industries Ltd. are members of the Aliaxis Group of companies, a global leader of plastic solutions for fluid transport in the field of building materials. The Aliaxis Group provides products for both residential and commercial building markets, in new build and renovation segments, as well as a wide range of solutions for industrial and public utility applications.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete types not required.
 
A.
Roof vents of the following types:
1.
Continuous ridge vents. (Duraflo PRORidge Vent).
2.
Turbine vents. (Duraflo PROTurbo Vent).
3.
Static vents. (Duraflo PRO75 Roof Vent)(Duraflo(R) PRO50 Roof Vent)(Duraflo(R) PROSlantBack Roof Vent) (Duraflo(R) PROVentilator Roof Vent).
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 07310 - Asphalt Shingles.
B.
Section 07720 - Roof Accessories.
1.3
SUBMITTALS
A.
Submit under provisions of Section 01300 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
1.4
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum five (5) years of experience manufacturing similar products.
B.
Installer Qualifications: Minimum two (2) years of experience installing similar products.
1.5
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to starting Work of this section.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Handling: Handle materials to avoid damage.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.8
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.9
WARRANTY
A.
Warranty: Provide manufacturer's standard limited warranty, and as follows:
1.
Duraflo.
2.
Duraflo PRORidge: 35 year limited warranty.
3.
Duraflo PROTurbo Vent: 35 year limited warranty.
4.
Duraflo PRO75 Roof Vent: 35 year limited warranty.
5.
Duraflo PRO50 Roof Vent: 35 year limited warranty.
6.
Duraflo PROSlantBack Roof Vent: 35 year limited warranty.
7.
Duraflo PROVentilator Roof Vent: 35 year limited warranty.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: DURAFLO, which is located at: 500 Veterans Dr. P.O.Box 1800; Barrie, ON, Canada L4M 4V3; Toll Free Tel: 800-461-1771; Tel: 705-726-3361; Fax: 705-726-2186; Email: request info (dburtch@canplas.com); Web: www.duraflo.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600 - Product Requirements.
 
** NOTE TO SPECIFIER ** Proper attic ventilation extends the life of a roof and reduces problems because it minimizes the temperature difference between the attic and the air outside.
 
2.2
ROOF VENTS
A.
Roof ventilation shall be from a single source of Duraflo Roofing Ventilation products manufactured by Canplas Industries Ltd.
B.
The vents shall be manufactured from all virgin polypropylene using injection molding technology.
C.
The material shall be cold impact tested to -40 degrees F (-38 degrees C) and shall remain functional, flexible and resilient to damage even when installed with a nail gun.
D.
The material shall contain UV inhibitors and pass UV accelerated testing per ASTM G-155 for 15 year accelerated testing.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.3
CONTINUOUS RIDGE VENTS
 
** NOTE TO SPECIFIER ** PRORidge Airfoil designed edge allows smooth airflow over the ridge line maximizing effective ventilation from the attic space while deflecting blowing debris and provides weather protection. Delete if not required.
 
A.
Product: Duraflo PRORidge Vent as manufactured by Canplas Industries Ltd.
1.
Design: Internal baffles and drainage openings easily deflect and direct away extreme weather. Airfoil designed edge allows smooth airflow over the ridge line maximizing effective ventilation from the attic space. TriFold flexibility for use on full range of pitches. Code regulated insect grill. Net Free Area: 18.3 sq.in./lin.ft.(387 sq.cm/lin. m).
2.
Miami Dade High Velocity Hurricane Zone certified: NOA 05-0516.06.
3.
CSA certified - Plastic Type C ridge vent, for installation on roof ridge.
4.
Construction: Injection molded from pure, high grade polypropylene with premium UV inhibitor additives. Engineered to resist denting, peeling, extreme heat and cold impact to -40 degree F (-38 degree C).
 
** NOTE TO SPECIFIER ** Delete model not required.
 
5.
Model: Metric - Black (6072METBL).
6.
Model: Metric - Brown (6072METBR).
7.
Model: Metric - Weatherwood (6072METWW).
8.
Model: Imperial - Black (6073BL).
9.
Model: Imperial - Brown (6073BR).
10.
Model: Imperial - Weatherwood (6073WW).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.4
TURBINE VENTS
 
** NOTE TO SPECIFIER ** Eliminates traditional turbine "squeaking" and provides weather protection. Delete if not required.
 
A.
Product: Duraflo PROTurbo Vent as manufactured by Canplas Industries Ltd.
1.
Design: No internal or external moving parts - requires no maintenance. Internal baffles deflect water and snow, allowing it to drain out the drainage openings. Allows high airflow while providing excellent defense against weather infiltration. Two-piece base fits roof pitches from 3/12 to 12/12. 117 sq. in. (755 sq. cm) net free area.
2.
Construction: Injection molded from pure, high grade polypropylene with premium UV inhibitor additives. Engineered to resist denting, peeling, extreme heat and cold impact to -40 degree F (-38 degree C).
3.
CSA certified - Plastic Type B roof vents, for installation on sloping surfaces.
4.
Miami Dade High Velocity Hurricane Zone certified: NOA 07.1023.01
5.
Construction: Injection molded from pure, high grade polypropylene with premium UV inhibitor additives.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
6.
Model: Black (60PRO117BL) 17-1/2 inches x 20 inches x 16-1/4 inches (445 mm x 508 mm x 413 mm).
7.
Model: Brown (60PRO117BR) 17-1/2 inches x 20 inches x 16-1/4 inches (445 mm x 508 mm x 413 mm).
8.
Model: Weatherwood (60PRO117WW) 17-1/2 inches x 20 inches x 16-1/4 inches (445 mm x 508 mm x 413 mm).
9.
Model: Grey (60PRO117G) 17-1/2 inches x 20 inches x 16-1/4 inches (445 mm x 508 mm x 413 mm).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.5
STATIC VENTS
 
** NOTE TO SPECIFIER ** With the WeatherPRO(R) Series you no longer need to worry about foul weather. The unique baffle system within the WeatherPRO(R) Series PRO75 wards off driving snow and blistering rain. Delete if not required.
 
A.
Product: Duraflo PRO75 Roof Vent as manufactured by Canplas Industries Ltd.
1.
Design: Top venting design uses chimney effect to channel moist air away from roof eliminating shingle staining. Vent cap design with built in weeping holes eliminates bird nesting and water pooling. Roof pitch range 3/12 to 12/12. Net free venting area of 75 sq. inches (483 sq. cm).
2.
Construction: Injection molded from pure, high grade polypropylene with premium UV inhibitor additives. Engineered to resist denting, peeling, extreme heat and cold impact to -40 degree F (-38 degree C).
3.
CSA certified - Plastic Type B roof vents, for installation on sloping surfaces.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
4.
Model: Black (60PRO75BL) 21.875 inches x 21.875 inches x 5.5 inches (556 mm x 556 mm x 140 mm).
5.
Model: Brown (60PRO75BR) 21.875 inches x 21.875 inches x 5.5 inches (556 mm x 556 mm x 140 mm).
6.
Model: White (60PRO75W) 21.875 inches x 21.875 inches x 5.5 inches (556 mm x 556 mm x 140 mm).
7.
Model: Gray (60PRO75G) 21.875 inches x 21.875 inches x 5.5 inches (556 mm x 556 mm x 140 mm).
8.
Model: Weatherwood (60PRO75WW) 21.875 inches x 21.875 inches x 5.5 inches (556 mm x 556 mm x 140 mm).
 
** NOTE TO SPECIFIER ** With the WeatherPRO(R) Series PRO50 you no longer need to worry about foul weather. The unique baffle system within the WeatherPRO(R) Series PRO50 wards off driving snow and blistering rain. Delete if not required.
 
B.
Product: Duraflo PRO50 Roof Vent as manufactured by Canplas Industries Ltd.
1.
Design: Top venting design uses chimney effect to channel moist air away from roof eliminating shingle staining. Vent cap design with built in weeping holes eliminates bird nesting and water pooling. Roof pitch range 3/12 to 14/12. Net free venting area of 50 sq. inches (322 sq. cm).
2.
Construction: Injection molded from pure, high grade polypropylene with premium UV inhibitor additives. Engineered to resist denting, peeling, extreme heat and cold impact to -40 degree F (-38 degree C).
3.
CSA certified - Plastic Type B roof vents, for installation on sloping surfaces.
4.
Miami Dade High Velocity Hurricane Zone certified: NOA 04.0401.01.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
5.
Model: Black (60PRO50BL) 18-1/2 inches x 18-1/2 inches x 4-1/2 inches (470 mm x 470 mm x 114 mm).
6.
Model: Brown (60PRO50BR) 18-1/2 inches x 18-1/2 inches x 4-1/2 inches (470 mm x 470 mm x 114 mm).
7.
Model: White (60PRO50W) 18-1/2 inches x 18-1/2 inches x 4-1/2 inches (470 mm x 470 mm x 114 mm).
8.
Model: Grey (60PRO50G) 18-1/2 inches x 18-1/2 inches x 4-1/2 inches (470 mm x 470 mm x 114 mm).
9.
Model: Weatherwood (60PRO50WW) 18-1/2 inches x 18-1/2 inches x 4-1/2 inches (470 mm x 470 mm x 114 mm).
 
** NOTE TO SPECIFIER ** With the WeatherPRO(R) Series PRO SlantBack you no longer need to worry about foul weather. The unique baffle system within the WeatherPRO(R) Series PRO50SL wards off driving snow and rain. Delete if not required.
 
C.
Product: Duraflo PROSlantBack Roof Vent as manufactured by Canplas Industries Ltd.
1.
Design: Top venting design uses chimney effect to channel moist air away from roof eliminating shingle staining. Vent cap design with built in weeping holes eliminates bird nesting and water pooling. Roof pitch range 3/12 to 14/12. Net free venting area of 50 sq. inches (322 sq. cm).
2.
Construction: Injection molded from pure, high grade polypropylene with premium UV inhibitor additives. Engineered to resist denting, peeling, extreme heat and cold impact to -40 degree F (-38 degree C).
3.
CSA certified - Plastic Type B roof vents, for installation on sloping surfaces.
4.
Miami Dade High Velocity Hurricane Zone certified.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
5.
Model: Black (60PRO50SLBL) 18 inches x 24 inches x 3-1/2 inches (457 mm x 610 mm x 89 mm).
6.
Model: Brown (60PRO50SLBR) 18 inches x 24 inches x 3-1/2 inches (457 mm x 610 mm x 89 mm).
7.
Model: White (60PRO50SLW) 18 inches x 24 inches x 3-1/2 inches (457 mm x 610 mm x 89 mm).
8.
Model: Grey (60PRO50SLG) 18 inches x 24 inches x 3-1/2 inches (457 mm x 610 mm x 89 mm).
9.
Model: Weatherwood (60PRO50SLWW) 18 inches x 24 inches x 3-1/2 inches (457 mm x 610 mm x 89 mm).
 
** NOTE TO SPECIFIER ** With the WeatherPRO(R) Series PROVentilator you no longer need to worry about foul weather. The PROVentilator combines the field tested benefits of the patented WeatherPRO internal baffle system with multi stage, high volume, airflow for superior attic ventilation. Delete if not required.
 
D.
Product: Duraflo PROVentilator Roof Vent as manufactured by Canplas Industries Ltd.
1.
Design: Chimney style design allows ventilator to harness wind energy and create pressure variances that draw air out from within the attic space. Roof pitch range 3/12 to 12/12. Net free venting area of 130 sq. inches (838 sq. cm).
2.
Construction: Injection molded from pure, high grade polypropylene with premium UV inhibitor additives. Engineered to resist denting, peeling, extreme heat and cold impact to -40 degree F (-38 degree C).
3.
Tested and passed the Miami Dade County TAS No. 100(A)-95 110mph (177kmh) wind driven rain test.
4.
Model: Black (60PRO150BL) 21-1/8 inches x 21-1/8 inches x 22 inches (536 mm x 536 mm x 559 mm).
5.
Model: Brown (60PRO150BR) 21-1/8 inches x 21-1/8 inches x 22 inches (536 mm x 536 mm x 559 mm).
6.
Model: Gray (60PRO150G) 21-1/8 inches x 21-1/8 inches x 22 inches (536 mm x 536 mm x 559 mm).
7.
Model: Weatherwood (60PRO150WW) 21-1/8 inches x 21-1/8 inches x 22 inches (536 mm x 536 mm x 559 mm).
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions and in proper relationship with adjacent construction.
3.4
FIELD QUALITY CONTROL
A.
Provide inspection certificates of Authority Having Jurisdiction (AHJ).
3.5
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION