| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of TRA-Mage, Inc., which is located at: 1657 South 580 East P. O. Box 682 American Fork, UT 84003 Tel: (801) 756-8666 Fax: (801) 756-7891 Email: info@tra-mage.com Web: snow.tra-mage.com Snow Brackets and Snow Fences help prevent major roof damage and injury to people and property caused by snow and ice movement on the roof. All TRA-Mage snow retention layouts are engineered from the fail point of the roof system (not just the snow bracket snow guard). TRA-Mage must be contacted for layouts specific to your project. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Snow brackets snow guards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Clamp-on snow fences. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Deck-mount snow fences. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 07310 - Shingles, Wood Shakes, Slate, Simulated Slate and Metal Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 07320 - Roof Tiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07610 - Standing Seam Metal Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07620 - Sheet Metal Flashing and Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | WSRCA and TRI Concrete and Clay Tile Roof Design Criteria for Cold and Snow Regions Manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | WSRCA and TRI Concrete and Clay Tile Roof Design Criteria for Moderate Climate Regions Manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | NRCA Roofing and Waterproofing Manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASTM A 606 - Standard Specification for Steel, Sheet and Strip, High-Strength, Low-Alloy, Hot-Rolled and Cold-Rolled, with Improved Atmospheric Corrosion Resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ASTM A 709 - Standard Specification for Structural Steel for Bridges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | ASTM A 879 - Standard Specification for Steel Sheet, Zinc Coated by the Electrolytic Process for Applications Requiring Designation of the Coating Mass on Each Surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | ASTM B 152 - Standard Specification for Copper Sheet, Strip, Plate, and Rolled Bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | ASTM B 209 - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | ASTM B 633 - Standard Specification for Electrodeposited Coatings of Zinc on Iron and Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Manufacturer's data sheets on each product to be installed, including model number, material, color, finish and installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verification Samples: Two representative samples of each type of product to be installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Snow Bracket Snow Guards: Manufacturer's engineered layout chart based on roof material, code ground snow load, roof slope and sheathing thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Clamp-On Snow Fences: Manufacturer's engineered layout chart based on roof material, code ground snow load, roof slope and standing seam metal rib type and height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Deck Mounted Snow Fences: Manufacturer's engineered layout chart based on roof material, code ground snow load, roof slope, rafter size, and rafter spacing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Manufacturer's Certification: Obtain manufacturers certification confirming snow retention systems and layouts have been created based on project conditions and location and are suitable for use. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install units on one 10 foot by 10 foot (3050 mm by 3050 mm) area of the roof acceptable to the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until the Architect approves the workmanship and appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Convene a pre-installation conference prior to commencement of field operations to establish procedures to maintain optimum working conditions and to coordinate this work with related and adjacent work. Agenda for meeting shall include review of layout and installation details. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Comply with recommendations of WSRCA and TRI Concrete and Clay Tile Roof Design Criteria for Cold and Snow Regions Manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Comply with recommendations of WSRCA and TRI Concrete and Clay Tile Roof Design Criteria for Moderate Climate Regions Manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. Keep packaging and product dry and off ground. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Copper material products should be kept from environmental exposure for as long as possible prior to installation to preserve material finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide Manufacturer's standard limited warranty for defects in materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide Installer's two-year warranty for workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: TRA-MAGE Roof Accessory Systems, which is located at: 1657 S. 580 East P. O. Box 682 ; American Fork, UT 84003; Toll Free Tel: 800-606-8980; Tel: 801-756-8666; Email: request info; Web: www.tra-mage.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | SNOW BRACKETS SNOW GUARDS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Products: As manufactured by TRA-MAGE Roof Accessory Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Asphalt Shingles, Composition Shingles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | New Construction Installations: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Snow Bracket Snow Guard D: 10 inch length (250 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Snow Bracket Snow Guard E: 11 inch length (280 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Snow Bracket Snow Guard H: 5.5 inch length (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Snow Bracket Snow Guard L: 3 inches by 3 inches (76 mm x 76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Snow Bracket Snow Guard S: 17 inch length (432 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Retrofit Installations: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Snow Bracket Snow Guard H: 5.5 inch length (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Snow Bracket Snow Guard L: 3 inches by 3 inches (76 mm x 76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Standing Seam Metal: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Snow Bracket Snow Guard H: 5.5 inch length (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Snow Bracket Snow Guard L: 3 inches by 3 inches (76mm x 76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Metal Shingles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Snow Bracket Snow Guard G: 8.5 inch length (215 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Snow Bracket Snow Guard G: 9.5 inch length (240 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Snow Bracket Snow Guard G: 11 inch length (240 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Snow Bracket Snow Guard H: 5.5 inch length (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Snow Bracket Snow Guard L: 3 inches by 3 inches (76 mm x 76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Metal Panel (Exposed Fastener): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Snow Bracket Snow Guard H: 5.5 inch length (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Snow Bracket Snow Guard L: 3 inches by 3 inches (76 mm x 76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Corrugated Metal (2.67 inch x 7/8 inch): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Snow Bracket Snow Guard C: 3.25 inches (82.5 mm) tall, 4.5 inches (114 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Snow Bracket Snow Guard C-B: Bear shape; 4 inches (102 mm) tall, 5.75 inches (146 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Snow Bracket Snow Guard C-M: Moose shape; 4.5 inches (114 mm) tall, 5.625 inches (143 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Snow Bracket Snow Guard C-T: Tree shape; 4.5 inches (114 mm) tall, 4.5 inches (114 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Snow Bracket Snow Guard I: 10 inch length (250 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Concrete Tile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Direct-to-deck or horizontal batten installation method. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Snow Bracket Snow Guard A: 16.5 inch length (420 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Snow Bracket Snow Guard B: 15 inch length (380 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Elevated Batten, Counter Batten, or Double Batten installation method. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Snow Bracket Snow Guard A-CB: 16.5 inch length (420 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Snow Bracket Snow Guard B-CB: 15 inch length (380 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Tile Brand or Manufacturer Specific: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | MonierLifetile/Boral Madera concrete tile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Madera Snow Bracket Snow Guard: 13.5 inch length (343 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Bartile Legendary concrete tile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Legendary Snow Bracket Snow Guard: 15 inch length (380 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Clay Tile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Snow Bracket Snow Guard Clay S-tile: 19.75 inch length (502 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Tile Brand or Manufacturer Specific: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Ludowici Roof Tile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Ludowici Snow Bracket Snow Guard - High Profile: 19.75 inch length (502 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Ludowici Snow Bracket Snow Guard - Interlocking: 15 inch length (380 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Ludowici Snow Bracket Snow Guard - Mid Profile: 19 inch length (483 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Ludowici Snow Bracket Snow Guard - Mid Profile: 17.25 inch length (438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Ludowici Snow Bracket Snow Guard - Mid Profile: 16.5 inch length (419 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Wood Shake or Similar: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | New Construction Installations: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Snow Bracket Snow Guard E: 11 inch length (280 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Snow Bracket Snow Guard F: 16 inch length (406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Snow Bracket Snow Guard G: 8.5 inch length (215 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Snow Bracket Snow Guard G: 9.5 inch length (240 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Snow Bracket Snow Guard H: 5.5 inch length (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Snow Bracket Snow Guard L: 3 inches by 3 inches (76 mm x 76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Snow Bracket Snow Guard S: 17 inch length (432 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Retrofit Installations: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Snow Bracket Snow Guard G: 8.5 inch length (215 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Snow Bracket Snow Guard G: 9.5 inch length (240 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Snow Bracket Snow Guard H: 5.5 inch length (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Snow Bracket Snow Guard L: 3 inches by 3 inches (76 mm x 76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Cedar Shingles or Similar: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | New Construction Installations: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Snow Bracket Snow Guard E: 11 inch length (280 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Snow Bracket Snow Guard F: 16 inch length (406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Snow Bracket Snow Guard H: 5.5 inch length (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Snow Bracket Snow Guard L: 3 inches by 3 inches (76 mm x 76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Snow Bracket Snow Guard S: 17 inch length (432 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Retrofit Installations: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Snow Bracket Snow Guard H: 5.5 inch length (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Snow Bracket Snow Guard L: 3 inches by 3 inches (76 mm x 76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Simulated Slate: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | New Construction Installations: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Snow Bracket Snow Guard F: 16 inch length (406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Snow Bracket Snow Guard F-EX: 19.5 inch length (495 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Snow Bracket Snow Guard E: 11 inch length (280 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Snow Bracket Snow Guard E-S: 8 inch length (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Snow Bracket Snow Guard D: 10 inch length (250 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Snow Bracket Snow Guard G: 8.5 inch length (215 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Snow Bracket Snow Guard G: 9.5 inch length (240 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Snow Bracket Snow Guard H: 5.5 inch length (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9) | Snow Bracket Snow Guard L: 3 inches by 3 inches (76 mm x 76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10) | Snow Bracket Snow Guard S: 17 inch length (432 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Retrofit Installations: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Snow Bracket Snow Guard G: 8.5 inch length (215 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Snow Bracket Snow Guard G: 9.5 inch length (240 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Snow Bracket Snow Guard H: 5.5 inch length (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Snow Bracket Snow Guard L: 3 inches by 3 inches (76 mm x 76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Slate: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | New Construction Installations: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Snow Bracket Snow Guard F: 16 inch length (406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Snow Bracket Snow Guard F-EX: 19.5 inch length (495 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Snow Bracket Snow Guard G: 8.5 inch length (215 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Snow Bracket Snow Guard G: 9.5 inch length (240 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Snow Bracket Snow Guard H: 5.5 inch length (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Snow Bracket Snow Guard L: 3 inches by 3 inches (76 mm x 76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Retrofit Installations: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Snow Bracket Snow Guard G: 8.5 inch length (215 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Snow Bracket Snow Guard G: 9.5 inch length (240 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Snow Bracket Snow Guard H: 5.5 inch length (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Snow Bracket Snow Guard L: 3 inches by 3 inches (76 mm x 76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Materials: 48-ounce copper (ASTM B 152), mill finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Materials: Electrogalvanized (Paintlock) Steel, includes cut edges, 16 gauge (ASTM A 879). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Materials: Cor-Ten (ASTM A 606), 16 gauge, mill finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Materials: Aluminum, 0.063-inch (1.6 mm) thick, H32 (ASTM B 209). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Materials: Stainless Steel, mill finish, 16 gauge (ASTM A 240). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Powder coated, RAL______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Powder coating color as selected by Architect from RAL Standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Hot-dip galvanized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Snow Guard Decorative Cap: Maple leaf shape. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Snow Guard Decorative Cap: Starburst shape. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | CLAMP-ON SNOW FENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Products: As manufactured by TRA-MAGE Roof Accessory Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: Used on standing seam metal roof panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panel Seam Type or Profile: __________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model: C-1 Clamp-On Fence, 1 rail, for standing seam metal, accepts single 3/4 inch (19 mm) pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model: C-2-1-Z Clamp-On Fence, 1 rail, for standing seam metal, accepts single 3/4 inch (19 mm) pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Model: C2 Single Ply Fence, 1 rail / 2 rail snow fence for membrane type roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Model: C-2-2-Z Clamp-On Fence, 2 rail, for standing seam metal, accepts 3/4 inch (19 mm) pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Model: Clamp-On Bear; accessory clamp base, decorative snow bracket add-on. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Model: Clamp-On Moose; accessory clamp base, decorative snow bracket add-on. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Model: Clamp-On Tree; accessory clamp base, decorative snow bracket add-on. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Model: Clamp-On Leaf; accessory clamp base, decorative snow bracket add-on. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Model: Clamp-On Mushroom; accessory clamp base, decorative snow bracket add-on. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Materials: Copper, 1/4 inch (6 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Materials: 3/16 inch (4.75 mm) Steel (ASTM A 709 Gr 36). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Materials: Aluminum, 1/4 inch (6 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Powder coated, RAL______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Powder coating color as selected by Architect from RAL Standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Mill finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Zinc plated (ASTM B 633, Type II, SC3). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Ice Flag: 2 Rail, custom sized to fit fence, attaches to fence rail to prevent snow and ice from sliding beneath rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Ice Flag: 1 rail, can be used on all one rail fences, custom sized to fit fence, attaches to fence rail to prevent snow and ice from sliding beneath rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Pipe: 3/4 inch (19 mm) ID, 1-1/8 inch (29 mm) OD, 10-foot (3050 mm) sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Unions: Pipe union to allow the joining of two pipe sections; one included per pipe section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Collars: 3/4 inch (19 mm) shaft collar; 1018 Steel, Stainless Steel (Type 303); Prevents lateral pipe movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Collars: 1-1/8 inch (28.6 mm) shaft collar; 1018 Steel, Stainless Steel (Type 303); Prevents lateral pipe movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Endcaps: 3/4 inch (19 mm) snap in fitting; Zinc plated steel; finished pipe ends. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Endcaps: 1-1/8 inch (28.6 mm) snap in fitting; Zinc plated steel; finished pipe ends. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | DECK MOUNTED SNOW FENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Products: As manufactured by TRA-MAGE Roof Accessory Systems. For use with most roofing materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: D-1H, deck mount, 1 rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model: D-2HL, deck mount, 2 rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model: D-2HH, for use in conjunction with TRA Snow Bracket Snow Guards, deck mount, 2 rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model: D-3H, deck mount, 3 rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Model: D-4H, deck mount, 4 rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Model: D-Timber, deck mount, timber rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Model: D-Log, deck mount, log rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Model: R-1, rafter mount, 2 rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Model: T-1, tile mount, 2 rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Materials: Copper, 3/8 inch (9.5 mm) thick (ASTM B 124). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Materials: Copper, 1/4 inch (6 mm) thick (ASTM B 124). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Materials: Steel, 1/4 inch (6 mm) thick (ASTM A 709 Gr 36). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Materials: Steel, 3/8 inch (9.5 mm) thick (ASTM A 36). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Materials: Cor-Ten Steel, 1/4 inch (6 mm) thick (ASTM A 606). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Powder coated, RAL______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Powder coating color as selected by Architect from RAL Standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Zinc plated (ASTM B 633, Type II, SC3). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Base Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Base Size: Standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Base Size: Extended. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Ice Flag: 2 Rail, custom sized to fit fence, attaches to fence rail to prevent snow and ice from sliding beneath rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Ice Flag: 1 rail, can be used on all one rail fences, custom sized to fit fence, attaches to fence rail to prevent snow and ice from sliding beneath rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Pipe: 1 inch (25 mm) ID, 1-3/8 inch (35 mm) OD, 10 foot (3050 mm) sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Unions: Pipe coupling to allow the joining of two pipe sections; one included per pipe section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Collars: 1-1/8 inch (28.6 mm) shaft collar; 1018 Steel, Stainless Steel (Type 303); Prevents lateral pipe movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Endcaps: 1-1/8 inch (28.6 mm) snap in fitting; Zinc plated steel; finished pipe ends. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. If roof-covering materials are the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not proceed with installation until applicable roofing work is complete in the area in which products will be installed, substrates have been properly prepared and deviations from manufacturer’s recommended tolerances are corrected. Commencement of installation constitutes acceptance of conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | SNOW RETENTION SYSTEM INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Snow Brackets: Install products in strict accordance with manufacturer's written instructions and layout. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Snow Bracket A: Install in accordance with manufacturer's installation instructions and guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Snow Bracket A-CB: Install in accordance with manufacturer's installation instructions and guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Snow Bracket B: Install in accordance with manufacturer's installation instructions and guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Snow Bracket B-CB: Install in accordance with manufacturer's installation instructions and guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Snow Bracket C: Install in accordance with manufacturer's installation instructions and guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Snow Bracket C-M: Install in accordance with manufacturer's installation instructions and guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Snow Bracket C-B: Install in accordance with manufacturer's installation instructions and guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Snow Bracket C-T: Install in accordance with manufacturer's installation instructions and guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Snow Bracket D: Install in accordance with manufacturer's installation instructions and guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Snow Bracket E: Install in accordance with manufacturer's installation instructions and guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Snow Bracket E-S: Install in accordance with manufacturer's installation instructions and guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Snow Bracket F: Install in accordance with manufacturer's installation instructions and guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Snow Bracket F-EX: Install in accordance with manufacturer's installation instructions and guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Snow Bracket G: Install in accordance with manufacturer's installation instructions and guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Snow Bracket H: Install in accordance with manufacturer's installation instructions and guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Snow Bracket I: Install in accordance with manufacturer's installation instructions and guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Snow Bracket J: Install in accordance with manufacturer's installation instructions and guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Snow Bracket L: Install in accordance with manufacturer's installation instructions and guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Snow Bracket S: Install in accordance with manufacturer's installation instructions and guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Legendary Snow Bracket: Install in accordance with manufacturer's installation instructions and guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Ludowici Snow Bracket: Install in accordance with manufacturer's installation instructions and guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Madera Bracket: Install in accordance with manufacturer's installation instructions and guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Snow Fences: Install in accordance with manufacturer's installation instructions and guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Brackets for rafter-mounted snow fence shall be installed prior to roof sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||