| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Company, which is located at: Trimline Building Products, an LDI Company. 705 Pennsylvania Avenue Minneapolis, MN 55426. Toll Free: 800-438-2920. Phone: 763-540-9700. Fax: 763-540-9709. Email: info@trimline-products.com. Web: www.trimline-products.com. The Shingle-Over Ridge Vents, Soffit Vents, Flow-Thru Battens and Metal Vents from Trimline® Building Products are a tested, patented and attractive option for residential and commercial roof ventilation. Manufactured from tough, durable corrugated plastic, they can handle the severe cold of northern climates and the heat from southern climates. This section includes Shingle-Over Ridge Vents, Soffit Vents, Flow-Thru Battens and Metal Vents for use with shingles, shakes, slate and metal roofing. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ridge vents and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Soffit vents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Flow through battens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Metal vents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Hip Vents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Off peak Vents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Shed or Clerestory Vents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 07310 - Roof Shingles and Shakes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07320 - Roof Tiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07222 - Tile and Metal Roof Ridge and Soffit Closures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07410 - Metal Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 07600 - Flashing and Sheet Metal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 07710 - Roof Specialties; Roof gutters and downspouts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Section 07610 - Sheet Metal Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ICC-ES Report ESR-2664 August 1, 2008. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Miami-Dade County, Florida, NOA No. 07-0124.09, Expiration Date: 10/31/12. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Florida Certificate of Product Approval # is FL4330, 2007 Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Texas Department of Insurance - TDI RV-21. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ANSI/UL 790 - Tests for Fire Resistance of Roof Covering Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Trimline Ridge Vents, when properly installed with soffit or eave vents, meet or exceed the requirements of all recognized national building codes for ventilation. Trimline Ridge Vents were tested and passed all tests for weather infiltration as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ICC-ES Report ESR-2664. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Miami-Dade County, Florida, NOA No. 07-0124.09. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Florida Certificate of Product Approval # FL4330. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | TDI Evaluated RV-21. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | ANSI/UL 790, Class A or C as to an external fire exposure only when installed in accordance with instructions provided with ridge vents 8FA1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verification Samples: For each finish product specified, two full size samples representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Maintain dry storage area for products of this section until installation of products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Trimline Building Products, a Division of Diversi-Plast, which is located at: 705 Pennsylvania Ave. ; Minneapolis, MN 55426; Toll Free Tel: 800-438-2920; Tel: 763-540-9700; Email: request info; Web: www.trimline-products.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: The following substitution will be permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Owens Corning VentSure Rigid Roll with Weather PROtector Membrane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ridge Vents: Trimline Ridge Roll Plus One Pass Installation, a corrosion-free, laminated high-density polyethylene corrugated plastic with a thin spun bound non-absorbent polypropylene membrane bonded to it not permitting direct water or weather entry. Layers of corrugated product must be z-folded and glued, not stapled. Product backed by lifetime manufacturer's warranty and capable of being used on applications with pitches from 3/12 to 20/12. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ridge Vents: Trimline Rigid Roll Plus with StormStop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Net Free Area: 12.7 inches (330 cm) per lineal foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Dimensions: 11-1/4 inches (283 mm) wide by 20 feet (6.1 m) long by 5/8 inch (15.9 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Ridge Vents: Trimline Rigid Roll Plus with StormStop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Net Free Area: 12.7 inches (330 cm) per lineal foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Dimensions: 9 inches (229 mm) wide by 20 feet (6.1 m) long by 5/8 inch (15.9 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Ridge Vents: Trimline Rigid Roll Plus with StormStop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Net Free Area: 12.7 inches (330 cm) per lineal foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Dimensions: 7 inches (178 mm) wide by 20 feet (6.1 m) long by 5/8 inch (15.9 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Ridge Vents: Trimline Low Profile Rigid Vent Plus with StormStop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Net Free Area: 12.7 inches (330 cm) per lineal foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Dimensions: 11-1/4 inches (283 mm) wide by 4 feet (1.2 m) long by 5/8 inch (15.9 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Ridge Vents: Trimline Low Profile Rigid Vent Plus with StormStop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Net Free Area: 12.7inches (330 cm) per lineal foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Dimensions: 9 inches (229 mm) wide by 4 feet (1.2 m) long by 5/8 inch (15.9 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Ridge Vents: Trimline Low Profile Rigid Vent Plus with StormStop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Net Free Area: 12.7 inches (330 cm) per lineal foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Dimensions: 7 inches (178 mm) wide by 4 feet (1.2 m) long by 5/8 inch (15.9 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Ridge Vents: Trimline High Profile Rigid Vent Plus with StormStop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Net Free Area: 19 inches (483 mm) per lineal foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Dimensions: 11-1/4 inches (283 mm) wide by 4 feet (1.2 m) long by 1 inch (25 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Ridge Vents: Trimline High Profile Rigid Vent Plus with StormStop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Net Free Area: 19 inches (483 mm) per lineal foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Dimensions: 9 inches (229 mm) wide by 4 feet (1.2 m) long by 1 inch (25 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Ridge Vents: Trimline High Profile Rigid Vent Plus with StormStop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Net Free Area: 19 inches (483 mm) per lineal foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Dimensions: 11-1/4 inches (283 mm) wide by 8 feet (2.4 m) long by 1 inch (25 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Soffit Vents: Trimline Soffit Vent Strip manufactured of corrosion-free, profile high-density polyethylene corrugated plastic. Layers of corrugated plastic must be stapled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Soffit Vents: Trimline Soffit Ventilation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 1 inch (25 mm) wide by 4 feet (1.2 m) long by 1-1/2 inches (12.5 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Net Free Area: 9-1/2 square inches per lineal foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: Natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Flow Thru Battens: Trimline Flow-Thru Tile Battens, manufactured of corrosion-free, laminated high-density polyethylene corrugated plastic. Layers of corrugated plastic must be glued. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Tile Battens: Trimline Flow-Thru Tile Battens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Dimensions: 1-1/2 inches (12.5 mm) wide by 8 feet (2.4 m) long by 3/4 inch (19 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Metal Vent: Trimline Metal Vent manufactured of corrosion-free, laminated high-density polyethylene corrugated plastic. Layers of corrugated plastic must be glued and contain an adhesive tape strip. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Metal Vent: Trimline Metal Vent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 3 inches (76 mm) wide by 8 feet (2.4 m) long by 5/8 inch (15.9 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Net Free Area: 13 inches (330 cm) per lineal foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until roof openings and substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify deck surfaces are correctly framed, dry, free of ridges, warps, or voids. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | If openings and substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General: Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Ridge Vents: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Place vent over the entire length of the ridge vent opening. Butt separate pieces tightly together. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Install end caps at both ends of the ridge vent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Secure cap shingles and vents at the same time by nailing ridge caps with roofing nails in a common overlapping pattern. Nails should penetrate the wood deck a minimum of 1/2 inch (12.5 mm). Position ridge vent to maintain the pitch of the roof before nailing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Hip Vents: Install ridge vents as needed to provide adequate ventilation. To maintain a structural roof and balanced ventilation system do cut a continuous slot or vent lower than the top 1/3 of the roof. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Cut an 18 inches (457 mm) long, 2 inches (50 mm) wide slot, 6 inches (152 mm) from point where hip and ridge meet space 18 inch (457 mm) slots with 12 inch (305 mm) uncut widths between each. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lay a bead of sealant on each side of the pre-cut slots approximately 1 inch (25 mm) from the edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Place vent over entire length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Butt multiple lengths tightly and put end cap at end of each section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Secure cap shingles and vents at the same time by nailing ridge caps with roofing nails in a common overlapping pattern. Nails should penetrate the wood deck a minimum of 1/2 inch (12.5 mm). Position ridge vent to maintain the pitch of the roof before nailing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Off Peak Vent: Install off-peak vents as needed to provide adequate ventilation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Vent Preparation: Use Rigid Roll Plus and peel StormStop membrane from bottom of 3 inch (76 mm) corrugated air return along the one side of vent. Cut off 3 inch (76 mm) corrugated air return attached to StormStop Membrane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Slot Preparation: Cut horizontal 3/4 inch (19 mm) slot in the deck for desired ventilation. Leave a minimum of 6 inches (152 mm) uncut on each end of slot. Install felt underlayment per manufacturer's instructions on the deck past cut slot. Trim felt from slot opening. Caulk edges of felt. Install roof shingles per manufacturer's installation instructions, past slot. Caulk the top edge of shingles. Trim shingles from slot opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vent Placement: Install Rigid Roll Plus along the slot opening with the 3 inch (76 mm) corrugated air return 1 inch (25 mm) below the ventilation slot. Tack down the lead edge of the roll through the 3 inch (76 mm) air return. Tack the middle and the other end through air return. Pull membrane tight and caulk, 4-1/2 inches (114 mm) up the deck from slot between the roof deck and the StormStop membrane, for the entire length of slot. Nail through modified plastic cap and StormStop membrane into the deck. Install foam end caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Caulk the front edge of Rigid Roll Plus and on top and behind vent. Install felt underlayment on top of Rigid Roll a minimum of 15 inches (381 mm). Lap felt from the vent to ridge. Caulk front edge of felt underlayment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cut tabs from shingles. Nail starter course of shingles per manufacturer's installation instructions. Caulk front edge of starter course. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Install a minimum of one course of shingles, lapped on top of starter course, over vent. Nails should penetrate wood deck a minimum of 1/2 inch (12.5 mm). Install remaining shingles per manufacturer's installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Shed or Clerestory Vents: Install shed or clerestory vents as needed to provide adequate ventilation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Vent Preparation: Use Rigid Roll Plus and peel StormStop membrane from bottom of 3 inch (76 mm) corrugated air return along the one side of vent. Cut off 3 inch (76 mm) corrugated air return attached to StormStop Membrane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Slot Preparation: Cut horizontal 1 inch (25 mm) slot in deck before the wall, where ventilation is needed. Leave a minimum of 6 inches (152 mm) uncut on each end of slot. Install felt underlayment per manufacturer's instructions on the deck past cut slot. Trim felt from slot opening. Caulk edges of felt. Install roof shingles per manufacturer's installation instructions, past slot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vent Placement: Place Ridge Vent Plus along the slot opening with the 3 inch (76 mm) corrugated air return 1 inch (25 mm) below the ventilation slot, also covering the 6 inch (152 mm) minimum uncut on both ends Products with StormStop must have an end cap inserted at the end of each section. Apply sealant to the roof shingles, before installing the vent filling any voids between the bottom of the vent and the surface of the shingle. Use butyl sealant conforming to ASTM C1085; latex sealant conforming to ASTM C834; silicone sealant complying with ASTM C920 or asphalt roofing cement complying with ASTM D4586. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | End Cap, Vent and Flashing Installation: Pull apart a precut section of the foam end cap found with the vent. Trim enclosed end caps to fit at each end of the vent. Using a utility knife, make a cut in the StormStop material 1/2 inch (12.5 mm) on the side with the air return, back from the end of the section. Using construction adhesive or sealant, coat both sides of the StormStop membrane where it has been cut back at the end of the vent. Insert the foam end cap with the cut back StormStop material between the foam end cap and the underside of the vent to assure a weather tight seal. Install foam end caps at the end of roof and where Trimline ridge vents are joined together. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Nail lead edge of vent through the 3 inch (76 mm) air return and end cap. Nail the middle and the other end of vent through the 3 inch (76 mm) air return. Pull StormStop membrane is tight up against wall and caulk, 4-1/2 inches (114 mm) up the wall from slot. Secure lead edge of Rigid Roll at lead edge and insert end cap. Pull vent tight and secure at about 10 feet. Pull the rest of the vent tight and secure, inserting the end cap. Multiple lengths of vent can be joined by butting the sections tightly together. Finish nailing the vent along the roof deck and along the wall. Nails should penetrate the wood deck and siding at least 1/2 inch (12.5 mm). Nail every 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Install metal flashing on top of the Trimline ridge vent, it is important that the vent is protected from UV exposure. See detail Flashing Details for dimensions of Metal Flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Siding Installation: Install siding over the vent piece on wall. When finished siding should cover the wall and overlap the metal flashing over the vent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Soffit Vents: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install continuous vents along full length of soffit unless otherwise noted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Tile Battens: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install battens at upper edge of flat tile as recommended by tile manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Metal Vents | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install metal vents as recommended by metal manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Complete installation to provide weather tight service. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||