| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Active Ventilation Products, which is located at: 311 First St. P. O. Box 1521 Newburgh, NY 12550 Toll Free Tel: 800-247-3463 Tel: 845-565-7770 Fax: 845-562-8963 Email: request info Web: www.roofvents.com [ Click Here ] for additional information. Active Ventilation Products 1nc. is among the foremost innovators in exhaust and intake ventilators. With over 20 years' experience and state-of-the-art engineering AVP holds 24 patents for products that use wind and solar energy, both renewable energy sources for energy conservation. AVP manufactures gravity, active and powered ventilators. Sizes range from 4 inches (102 mm) to 48 inches (203 mm) in diameter. The new Aura Ventilator is an active ventilator that works like a turbine with the benefit of no moving parts. It is maintenance free and installed without an adjustable base. Accessories such as skylights mounted on the lid, adaptors onto turbine bases and other roof pipes, extra large flanges for tile applications, collars to increase height (1 inch to 18 inches (203 mm)), automatic or manual dampers to control air flow and electric fans for guaranteed CFM are also available. Customized products are available to architects, engineers and builders. Contact AVP for support. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Roof mounted, passive exhaust ventilator and intake air vents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Roof mounted, wind assisted, electric fan exhaust ventilator. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Roof mounted, passive exhaust ventilator. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Roof mounted, ventilation system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Combination skylight and ventilators. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Mounting Accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05120 - Structural Steel: Roof framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06100 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07310 - Roof Shingles: Asphalt shingle roofing to receive vent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07320 - Roof Tiles: Tile roof system to receive vent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07410 - Metal Roof Panels: Metal roof system to receive vent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 07500 - Membrane Roofing: Membrane roofing to receive vent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Division 16 - Electrical: Wiring connections for motor and motor controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Miami-Dade County, Florida, Hurricane Code, Protocol PA 301, Dade NOA #04-0622.03. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | NFPA 70 - National Electric Code Handbook | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Underwriters' Laboratories, Inc. (UL), listing number E213292. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Indicate dimensions, construction, and installation details. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide wiring diagram for electric fan and controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (152 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coordination of Work: Coordinate layout and installation of roof ventilators with other construction supported by, or penetrating through, ceilings, including light fixtures, HVAC equipment, fire-suppression system, and partitions | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide under provisions of Section 01780 - Closeout Submittals: Lifetime warranty to initial owner to cover defects in vent materials and workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Active Ventilation Products, which is located at: 311 First St. P. O. Box 1521 ; Newburgh, NY 12550; Toll Free Tel: 800-247-3463; Tel: 845-565-7770; Fax: 845-562-8963; Email: request info; Web: www.roofvents.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | GRAVITY EXHAUST VENTILATORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | AVP Aura Ventilators as manufactured by Active Ventilation Products, 1nc: Roof mounted, low profile, circular, passive exhaust ventilators. Provide Aura Ventilator Models as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | AV-4: Inside Diameter, 4 inches (102 mm). Outside Diameter, 7 inches (178 mm). Height of Head, 6 inches (152 mm) without collars. Total Height including 6 inch (152 mm) Collar, 12 inches (305 mm). Square Flange 10 inches (254 mm). Max Pitch Cap, 4/12. Weight 1 lb (0.45 kg). Free area of vent: 12 sq.inches (77 SQ CM). Approximate CFM, 51 CFM @ 7 mph. Application 52 sf (4.83 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | AV-6: Inside Diameter, 6 inches (152 mm). Outside Diameter, 9 inches (229 mm). Height of Head, 6 inches (152 mm) without collars. Total Height including 6 inch (152 mm) Collar, 12 inches (305 mm). Square Flange 12 inches (305 mm). Max Pitch Cap, 5/12. Weight, 2 lbs (0.91 kg). Free area of vent: 28 sq.inches (180 SQ CM). Approximate CFM, 80 CFM @ 7 mph. Application 100 sf (9.29 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | AV-8: Inside Diameter 8 inches (203 mm). Outside Diameter, 11 inches (279 mm). Height of Head, 6 inches (152 mm) without collars. Total Height including 6 inch (152 mm) Collar, 12 inches (305 mm). Square Flange 14 inches (356 mm). Max Pitch Cap, 6/12. Weight, 3 lbs (1.36 kg). Free area of vent: 50 sq.inches (323 SQ CM). Approximate CFM, 145 CFM @ 7 mph. Application 200 sf (18.58 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | AV-10: Inside Diameter 10 inches (254 mm). Outside Diameter, 14 inches (356 mm). Height of Head, 6 inches (152 mm) without collars. Total Height including 6 inch (152 mm) Collar, 12 inches (305 mm). Square Flange 16 inches (406 mm). Max Pitch Cap, 7/12. Weight, 4 lbs (1.81 kg). Free area of vent: 78 sq.inches (503 SQ CM). Approximate CFM, 186 CFM @ 7 mph. Application 325 sf (30.19 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | AV-12: Inside Diameter 12 inches (305 mm). Outside Diameter, 16 inches (406 mm). Height of Head, 6 inches (152 mm) without collars. Total Height Including Collar, 12 inches (305 mm). Square Flange 18 inches (457 mm). Max Pitch Cap, 7/12. Weight, 4 lbs (1.81 kg). Free area of vent: 113 sq.inches (729 SQ CM). Approximate CFM, 227 CFM @ 7 mph. Application 450 sf (41.80 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | AV-14: Inside Diameter 14 inches (356 mm). Outside Diameter, 18 inches (457 mm). Height of Head, 6 inches (152 mm) without collars. Total Height including 6 inch (152 mm) Collar, 12 inches (305 mm). Square Flange 20 inches (51 mm). Max Pitch Cap, 6/12. Weight, 5 lbs (2.27 kg). Free area of vent: 144 sq.inches (929 SQ CM). Approximate CFM, 280 CFM @ 7 mph. Application 600 sf (55.74 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | AV-16: Inside Diameter 16 inches (406 mm). Outside Diameter, 20 inches (51 mm). Height of Head, 7 inches (178 mm) without collars. Total Height Including Collar, 14 inches (357 mm). Square Flange 22 inches (559 mm). Max Pitch Cap, 5/12. Weight, 7 lbs (3.18 kg). Free area of vent: 200 sq.inches (1290 SQ CM). Approximate CFM, 387 CFM @ 7 mph. Application 837 sf (77.75 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | AV-18: Inside Diameter 18 inches (457 mm). Outside Diameter, 23 inches (584 mm). Height of Head, 7 inches (178 mm) without collars. Total Height including 6 inch (152 mm) Collar, 14 inches (357 mm). Square Flange 24 inches (102 mm). Max Pitch Cap, 5/12. Weight, 12 lbs (5.44 kg). Free area of vent: 254 sq.inches (1639 SQ CM). Approximate CFM, 493 CFM @ 7 mph. Application 1050 (97.55 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | AV-20: Inside Diameter 20 inches (508 mm). Outside Diameter, 25 inches (635 mm). Height of Head, 9 inches (229 mm) without collars. Total Height including 6 inch (152 mm) Collar, 15 inches (381 mm). Square Flange 26 inches (660 mm). Max Pitch Cap, 5/12. Weight, 15 lbs (6.80 kg). Free area of vent: 314 sq.inches (2026 SQ CM). Approximate CFM, 685 CFM @ 7 mph. Application 1308 sf (128.20 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | AV-24: Inside Diameter 24 inches (610 mm). Outside Diameter, 29 inches (737 mm). Height of Head, 9 inches (229 mm) without collars. Total Height including 6 inch (152 mm) Collar, 16 inches (406 mm). Square Flange L & W, 30 inches (762 mm). Max Pitch Cap, 4/12. Weight, 17 lbs (7.71 kg). Free area of vent: 452 sq.inches (2916 SQ CM). Approximate CFM, 877 CFM @ 7 mph. Application 1883 sf (174.93 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | AV-30: Inside Diameter, 30 inches (762 mm). Outside Diameter, 35 inches (899 mm). Height of Head, 9 inches (229 mm) without collars. Total Height including 6 inch (152 mm) Collar, 18 inches (457 mm). Round Flange, 36 inches sf (914 mm). Max Pitch Cap, 4/12. Weight 25 lbs (11.34 kg). Free area of vent: 706 sq.inches (4555 SQ CM). Approximate CFM, 1,316 CFM @ 7 mph. Application 2941 sf (273.22 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | AV-36: Inside Diameter, 36 inches (914 mm). Outside Diameter, 41 inches (1041 mm). Height of Head, 14 inches (356 mm) without collars. Total Height including 6 inch (152 mm) Collar, 20 inches (508 mm). Round Flange, 42 inches (1067 mm). Max Pitch Cap, 3/12. Weight 30 lbs (13.60 kg). Free area of vent: 1017 sq.inches (6561 SQ CM). Approximate CFM, 1973 CFM @ 7 mph. Application 4237 sf (393.62 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | AV-42: Inside Diameter, 42 inches (1067 mm). Outside Diameter, 47 inches (1194 mm). Height of Head, 17 inches (432 mm) without collars. Total Height including 6 inch (152 mm) Collar, 23 inches (584 mm). Round Flange, 48 inches (1219 mm). Max Pitch Cap, 3/12. Weight 40 lbs (18.14 kg). Free area of vent: 1384 sq.inches (8929 SQ CM). Approximate CFM, 2,960 CFM @ 7 mph. Application 5766 sf (535.66 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | AV-48: Inside Diameter, 48 inches (1219 mm). Outside Diameter, 53 inches (1346 mm). Height of Head, 19 inches (483 mm) without collars. Total Height including 6 inch (152 mm) Collar, 25 inches (635 mm). Round Flange, 52 inches (1321 mm). Max Pitch Cap, 2/12. Weight 50 lbs (22.68 kg). Free area of vent: 1808 sq.inches (11664 SQ CM). Approximate CFM, 4,440 CFM @ 7 mph. Application 7533 sf (699.82 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Hurricane Rated: Construct ventilator to comply with Miami-Dade County, Florida, Hurricane Code, Protocol PA 301, Dade NOA # 04-0622.03. Provide hurricane rated Aura D Ventilator for the following models: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ADV-4: Inside Diameter, 4 inches (102 mm). Outside Diameter, 7 inches (178 mm). Height of Head, 6 inches (152 mm) without collars. Total Height including 6 inch (152 mm) Collar, 12 inches (305 mm). Square Flange 10 inches (254 mm). Max Pitch Cap, 4/12. Weight 3 lbs (1.36 kg). Free area of vent: 12 sq.inches (77 SQ CM). Approximate CFM, 51 CFM @ 7 mph. Application 52 sf (4.83 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ADV-6: Inside Diameter, 6 inches (152 mm). Outside Diameter, 9 inches (229 mm). Height of Head, 6 inches (152 mm) without collars. Total Height including 6 inch (152 mm) Collar, 12 inches (305 mm). Square Flange 12 inches (305 mm). Max Pitch Cap, 5/12. Weight, 3 lbs (1.36 kg). Free area of vent: 28 sq.inches (180 SQ CM). Approximate CFM, 80 CFM @ 7 mph. Application 100 sf (9.29 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | ADV-8: Inside Diameter 8 inches (203 mm). Outside Diameter, 11 inches (279 mm). Height of Head, 6 inches (152 mm) without collars. Total Height including 6 inch (152 mm) Collar, 12 inches (305 mm). Square Flange 14 inches (356 mm). Max Pitch Cap, 6/12. Weight, 3 lbs (1.36 kg). Free area of vent: 50 sq.inches (323 SQ CM). Approximate CFM, 145 CFM @ 7 mph. Application 200 sf (18.58 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | ADV-10: Inside Diameter 10 inches (254 mm). Outside Diameter, 14 inches (356 mm). Height of Head, 6 inches (152 mm) without collars. Total Height including 6 inch (152 mm) Collar, 12 inches (305 mm). Square Flange 16 inches (406 mm). Max Pitch Cap, 7/12. Weight, 4 lbs (1.81 kg). Free area of vent: 78 sq.inches (503 SQ CM). Approximate CFM, 186 CFM @ 7 mph. Application 325 sf (30.19 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | ADV-12: Inside Diameter 12 inches (305 mm). Outside Diameter, 16 inches (406 mm). Height of Head, 6 inches (152 mm) without collars. Total Height Including Collar, 12 inches (305 mm). Square Flange 18 inches (457 mm). Max Pitch Cap, 7/12. Weight, 4 lbs (1.81 kg). Free area of vent: 113 sq.inches (729 SQ CM). Approximate CFM, 227 CFM @ 7 mph. Application 450 sf (41.80 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | ADV-14: Inside Diameter 14 inches (356 mm). Outside Diameter, 18 inches (457 mm). Height of Head, 6 inches (152 mm) without collars. Total Height including 6 inch (152 mm) Collar, 12 inches (305 mm). Square Flange 20 inches (51 mm). Max Pitch Cap, 6/12. Weight, 5 lbs (2.27 kg). Free area of vent: 144 sq.inches (929 SQ CM). Approximate CFM, 280 CFM @ 7 mph. Application 600 sf (55.74 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | ADV-16: Inside Diameter 16 inches (406 mm). Outside Diameter, 20 inches (51 mm). Height of Head, 7 inches (178 mm) without collars. Total Height Including Collar, 14 inches (357 mm). Square Flange 22 inches (559 mm). Max Pitch Cap, 5/12. Weight, 7 lbs (3.18 kg). Free area of vent: 200 sq.inches (1290 SQ CM). Approximate CFM, 387 CFM @ 7 mph. Application 837 sf (77.75 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | ADV-18: Inside Diameter 18 inches (457 mm). Outside Diameter, 23 inches (584 mm). Height of Head, 7 inches (178 mm) without collars. Total Height including 6 inch (152 mm) Collar, 14 inches (357 mm). Square Flange 24 inches (102 mm). Max Pitch Cap, 5/12. Weight, 12 lbs (5.44 kg). Free area of vent: 254 sq.inches (1639 SQ CM). Approximate CFM, 493 CFM @ 7 mph. Application 1050 (97.55 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | ADV-20: Inside Diameter 20 inches (508 mm). Outside Diameter, 25 inches (635 mm). Height of Head, 9 inches (229 mm) without collars. Total Height including 6 inch (152 mm) Collar, 15 inches (381 mm). Square Flange 26 inches (660 mm). Max Pitch Cap, 5/12. Weight, 15 lbs (6.80 kg). Free area of vent: 314 sq.inches (2026 SQ CM). Approximate CFM, 685 CFM @ 7 mph. Application 1308 sf (128.20 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | ADV-24: Inside Diameter 24 inches (610 mm). Outside Diameter, 29 inches (737 mm). Height of Head, 9 inches (229 mm) without collars. Total Height including 6 inch (152 mm) Collar, 16 inches (406 mm). Square Flange L & W, 30 inches (762 mm). Max Pitch Cap, 4/12. Weight, 17 lbs (7.71 kg). Free area of vent: 452 sq.inches (2916 SQ CM). Approximate CFM, 877 CFM @ 7 mph. Application 1883 sf (174.93 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Material: Heavy gauge aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Finish of exposed to view surfaces: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Electrostatically applied powder paint coating. Color selected from manufacturer's standard range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Mill finished aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Construction: Two concentric cylinders of slotted vertical vanes. Inside cylinder connects to ventilator collar and roof mounting flange. Top of ventilator is solid. Area between inside and outside cylinders is open on bottom. Ventilators with moving parts or electrical operation are not acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Operation: Ventilator is wind driven, noiseless, and maintenance free. Outside air, moving against vanes of lid is directed to create circular airflow inside ventilator. Vanes of inner cylinder face in same direction as air movement created by outside cylinder. Air movement creates venturi effect, which produces negative pressure and pulls air from within and expelling heat and moisture. When used as air intake vent pulls air into building through vent. When used on exhaust vent the stack effect pushes air out. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Roof mounting flange: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fabricate from 0.025 inch (0.6 mm) aluminum and designed to accommodate shingle or membrane roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fabricated from dead soft aluminum and capable of being formed to accommodate clay or concrete roof tiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Curb Mount Flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Collar extensions: Equip ventilator with extension collars to provide _____ inches (___ mm) high stack. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Dampers: Equip ventilator with a damper to open and close air inlet/outlet. Damper shall be: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manual type damper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thermostatically controlled automatic damper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Combination manual and thermal controlled automatic damper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Skylight: Provide with skylight top vent and light diffuser assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Sealants: Type as recommended by manufacturer for application and type of roof substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Fasteners: Corrosion resistant screws, nails, staples or other fasteners of type, size, and spacing as recommended by manufacturer for application and type of roof substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | EXHAUST FAN VENTILATORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | AVP Aura Fan Ventilators as manufactured by Active Ventilation Products, Inc: Roof mounted, circular, wind assisted, electric fan exhaust ventilators. Integral propeller type fan and electric motor unit complying with NFPA 70 and listed by Underwriters' Laboratories, Inc. (UL) as suitable for the purpose indicated. Provide Aura Fan Ventilator Models as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | AF-6: Inside Diameter, 6 inches (152 mm). Outside Diameter, 9 inches (229 mm). Height of Head, 6 inches (152 mm) without collars. Total Height including 6 inch (152 mm) Collar, 12 inches (305 mm). Square Flange 12 inches (305 mm). Max Pitch Cap, 5/12. Weight, 2 lbs (0.91 kg). Approximate CFM, 120. Motor HP 1/55, 115V, Amps (Max. Capacity) 0.90, RPM 2,600, Motor Type C- Frame Propeller fan diameter, 5 inches (127 mm); No. of Blades 5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | AF-8: Inside Diameter 8 inches (203 mm). Outside Diameter, 11 inches (279 mm). Height of Head, 6 inches (152 mm) without collars. Total Height including 6 inch (152 mm) Collar, 12 inches (305 mm). Square Flange 14 inches (356 mm). Max Pitch Cap, 6/12. Weight, 4 lbs (1.81 kg). Approximate CFM, 210. Motor HP 1/25, 115V, Amps (Max. Capacity) 2.5, RPM 3,000, Motor Type C- Frame Propeller fan diameter, 7 inches (178 mm); No. of Blades 5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | AF-12: Inside Diameter 12 inches (305 mm). Outside Diameter, 16 inches (406 mm). Height of Head, 6 inches (152 mm) without collars. Total Height including 6 inch (152 mm) Collar, 12 inches (305 mm). Square Flange 18 inches (457 mm). Max Pitch Cap, 7/12. Weight, 10 lbs (11.79 kg). Approximate CFM, 800. Motor HP 1/15, 115V, Amps (Max. Capacity) 2.3, RPM 1,500, Motor Type Totally Enclosed Propeller fan diameter, 10 inches (254 mm); No. of Blades 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | AF-14: Inside Diameter 14 inches (356 mm). Outside Diameter, 18 inches (457 mm). Height of Head, 6 inches (152 mm) without collars. Total Height including 6 inch (152 mm) Collar, 12 inches (305 mm). Square Flange 20 inches (508 mm). Max Pitch Cap, 4/12. Weight, 12 lbs (12.70 kg). Approximate CFM, 1,000. Motor HP 1/15, 115V, Amps (Max. Capacity) 2.3, RPM 1,500, Motor Type Totally Enclosed Propeller fan diameter, 12 inches (305 mm); No. of Blades 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | AF-16: Inside Diameter 16 inches (406 mm). Outside Diameter, 20 inches (51 mm). Height of Head, 7 inches (178 mm) without collars. Total Height including 6 inch (152 mm) Collar, 14 inches (356 mm). Square Flange 22 inches (559 mm). Max Pitch Cap, 4/12. Weight, 18 lbs (14.52 kg). Approximate 1,800. Motor HP 1/3, 115V, Amps (Max. Capacity) 4.1, RPM 1,075, Motor Type Totally Enclosed Propeller fan diameter, 14 inches (102 mm); No. of Blades 4 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | AF-18: Inside Diameter 18 inches (457 mm). Outside Diameter, 23 inches (584 mm). Height of Head, 7 inches (178 mm) without collars. Total Height including 6 inch (152 mm) Collar, 14 inches (356 mm). Square Flange 24 inches (102 mm). Max Pitch Cap, 4/12. Weight, 20 lbs (16.33 kg). Approximate CFM, 2,200. Motor HP 1/2, 115V, Amps (Max. Capacity) 5.5, RPM 1,140, Motor Type Totally Enclosed Propeller fan diameter, 16 inches (102 mm); No. of Blades 5 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | AF-24: Inside Diameter 24 inches (610 mm). Outside Diameter, 29 inches (737 mm). Height of Head, 9 inches (229 mm) without collars. Total Height including 6 inch (152 mm) Collar, 16 inches (406 mm). Square Flange 30 inches (762 mm). Max Pitch Cap, 4/12. Weight, 30 lbs (18.14 kg). Approximate CFM, 4,000. AV-24: Motor HP 3/4, 115V, Amps (Max. Capacity) 10.5, RPM 1,075, Motor Type Open Ventilation Propeller fan diameter, 22 inches (559 mm); No. of Blades 5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Material: Heavy gauge aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Finish of exposed to view surfaces: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Electrostatically applied powder paint coating. Color selected from manufacturer's standard range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Mill finished aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Construction: Cylinder shaped ventilator lid with slotted vertical vanes is mounted over propeller fan installed in inside cylinder and collar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Electrical operation: Electric fan rotates exhausting air heat and moisture. Fan is controlled by: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Wall switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Timer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Humidistat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Thermostat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Passive operation: Outside air moving against slotted vanes is directed to creates venturi effect which pulls air from within and expelling heat and moisture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Electric fan: Integral propeller type fan and electric motor unit complying with NFPA 70 and listed by Underwriters' Laboratories, Inc. (UL) as suitable for the purpose indicated. Provide fans and motors as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | AVF-8: Motor HP 1/55, 115V, 1.0 Amps (Max. Capacity), RPM 2,000, Motor Type C- Frame impeller fan diameter, 4.5 inches (114 mm); No. of Blades 5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | AVF-8: Motor HP 1/25, 115V, 2.5 Amps (Max. Capacity), RPM 3,000, Motor Type C- Frame Propeller fan diameter, 6.5 inches (165 mm); No. of Blades 5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Dampers: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Gravity Dampers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thermal Dampers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Roof mounting flange: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fabricate from 0.025 inch (0.6 mm) aluminum and designed to accommodate shingle or membrane roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fabricated from dead soft aluminum and capable of being formed to accommodate clay or concrete roof tiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Curb mounted flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Collar extensions: Equip ventilator with extension collars to provide ____ inches (___ mm) high stack. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Sealants: Type as recommended by manufacturer for application and type of roof substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Fasteners: Corrosion resistant screws, nails, staples or other fasteners of type, size, and spacing as recommended by manufacturer for application and type of roof substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | EXHAUST AND INTAKE GRAVITY VENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | AVP Pop Vents (Residential and Commercial) as manufactured by Active Ventilation Products, Inc. Roof mounted, circular, passive vent with no moving parts to be used for either fresh air intake or building exhaust Provide Pop Vent Models as follow: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | PV-4: Inside Diameter, 4 inches (102 mm); Outside Diameter, 8 inches (203 mm). Standard height of head assembly 5 inches (127 mm) without collars. Overall Height w/ 6 inch (152 mm) Collar: 10 inches (254 mm). Square Flange 12 inches (305 mm). Free Area: 12.5 sq in (81 sq cm). Weight: 1 lbs (.45 kg). Free area of vent: 12 sq.inches (77 SQ CM). Application: 52 SF (4.83 sm) vent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | PV-6: Inside Diameter, 6 inches (152 mm); Outside Diameter, 10 inches (254 mm). Standard height of head assembly 5 inches (127 mm) without collars. Overall Height w/ 6 inch (152 mm) Collar: 11 inches (279 mm). Square Flange 12 inches (305 mm). Free Area: 28 sq in (181 sq cm). Weight: 1.5 lbs (.68 kg). Free area of vent: 28 sq.inches (180 SQ CM). Application: 100 SF (9.29 sm) vent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | PV-8: Inside Diameter, 8 inches (203 mm); Outside Diameter, 12 inches (305 mm). Standard height of head assembly 5 inches (127 mm) without collars. Overall Height w/ 6 inch (152 mm) Collar: 11 inches (279 mm). Square Flange 12 inches (305 mm). Free Area: 50 sq in (323 sq cm). Weight: 1.75 lbs (.79 kg). Free area of vent: 50 sq.inches (323 SQ CM). Application: 200 SF (18.58 sm) vent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | PV-10: Inside Diameter, 10 inches (254 mm); Outside Diameter, 14 inches (356 mm). Standard height of head assembly 5 inches (127 mm) without collars. Overall Height w/ 6 inch (152 mm) Collar: 11 inches (279 mm). Square Flange 16 inches (406 mm). Free Area: 78 sq in (503 sq cm). Weight: 2 lbs (.91 kg). Free area of vent: 78 sq.inches (503 SQ CM). Application: 325 SF (30.19 sm) vent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | PV-12: Inside Diameter, 12 inches (305 mm); Outside Diameter, 16 inches (406 mm). Standard height of head assembly 5 inches (127 mm) without collars. Overall Height w/ 6 inch (152 mm) Collar: 11 inches (279 mm). Square Flange 18 inches (457 mm). Free Area: 113 sq in (729 sq cm). Weight: 2.5 lbs (1.13 kg). Free area of vent: 113 sq.inches (729 SQ CM). Application: 450 SF (41.80 sm) vent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | PV-14: Inside Diameter, 14 inches (102 mm); Outside Diameter, 18 inches (457 mm). Standard height of head assembly 5 inches (127 mm) without collars. Overall Height w/ 6 inch (152 mm) Collar: 11 inches (279 mm). Square Flange 20 inches (508 mm). Free Area: 144 sq in (929 sq cm). Weight: 3 lbs (1.36 kg). Free area of vent: 144 sq.inches (929 SQ CM). Application: 600 SF (55.74 sm) vent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | PV-18: Inside Diameter, 18 inches (203 mm); Outside Diameter, 23 inches (584 mm). Standard height of head assembly 7 inches (178 mm). Overall Height w/ 6 inch (152 mm) Collar: 14 inches (356 mm). Square Flange 24 inches (610 mm). Free Area: 254 sq in (1639 sq cm). Weight: 6 lbs (2.72 kg). Free area of vent: 254 sq.inches (1639 SQ CM). Application: 1050 SF (97.55 sm) vent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | PV-24: Inside Diameter, 24 inches (102 mm); Outside Diameter, 29 inches (737 mm). Standard height of head assembly 9 inches (229 mm). Overall Height w/ 6 inch (152 mm) Collar: 15 inches (127 mm). Square Flange 30 inches (762 mm). Free Area: 452 sq in (2916 sq cm). Weight: 10 lbs (4.54 kg). Free area of vent: 452 sq.inches (2916 SQ CM). Application: 1883 SF (174.93 sm) vent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Material: Heavy gauge aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Finish of exposed to view surfaces: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Electrostatically applied powder paint coating. Color selected from manufacturer's standard range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Mill finished aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Construction: Circular lid with solid flat top and sloped side. Lower portion contains band of slotted vertical vanes. Lid covers inner cylinder with slotted vanes and connecting to roof mounting flange. Area between inside and outside cylinders is open on bottom. Ventilators with moving parts or electrical operation are not acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Collar extensions: Equip ventilator with extension collars to provide _____ inches (____ mm) high stack. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Roof mounting flange: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fabricate from 0.025 inch (0.6 mm) aluminum and designed to accommodate shingle or membrane roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fabricated from dead soft aluminum and capable of being formed to accommodate clay or concrete roof tiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Curb mounted flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Dampers: Equip ventilator with a damper to open and close air inlet/outlet. Damper shall be: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manual type damper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thermostatically controlled automatic damper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Combination manual and thermal controlled automatic damper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Skylight: Provide with skylight top vent and light diffuser assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Sealants: Type as recommended by manufacturer for application and type of roof substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Fasteners: Corrosion resistant screws, nails, staples or other fasteners of type, size, and spacing as recommended by manufacturer for application and the type of roof substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | COMBINATION SKYLIGHT AND PASSIVE EXHAUST VENTILATORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Aura Skylight Ventilator as manufactured by Active Manufacturing Products, Inc.: Roof mounted, circular, passive exhaust ventilator with skylight top connected by flexible tube to ceiling vent and light diffuser assembly. Provide Aura Skylight Ventilator Models as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASV-10: Inside Diameter 10 inches (254 mm). Outside Diameter, 14 inches (356 mm). Height of Head, 6 inches (152 mm) without collars. Total Height including 6 inch (152 mm) Collar, 12 inches (305 mm). Square Flange 16 inches (406 mm). Max Pitch Cap, 7/12. Weight, 4 lbs (1.81 kg). Free area of vent: 78 sq.inches (503 SQ CM). Approximate CFM, 186 CFM @ 7 mph. Application 325 sf (30.19 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ASV-12: Inside Diameter 12 inches (305 mm). Outside Diameter, 16 inches (406 mm). Height of Head, 6 inches (152 mm) without collars. Total Height Including Collar, 12 inches (305 mm). Square Flange 18 inches (457 mm). Max Pitch Cap, 7/12. Weight, 4 lbs (1.81 kg). Free area of vent: 113 sq.inches (729 SQ CM). Approximate CFM, 227 CFM @ 7 mph. Application 450 sf (41.80 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | ASV-14: Inside Diameter 14 inches (356 mm). Outside Diameter, 18 inches (457 mm). Height of Head, 6 inches (152 mm) without collars. Total Height including 6 inch (152 mm) Collar, 12 inches (305 mm). Square Flange 20 inches (51 mm). Max Pitch Cap, 6/12. Weight, 5 lbs (2.27 kg). Free area of vent: 144 sq.inches (929 SQ CM). Approximate CFM, 280 CFM @ 7 mph. Application 600 sf (55.74 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | ASV-16: Inside Diameter 16 inches (406 mm). Outside Diameter, 20 inches (51 mm). Height of Head, 6 inches (152 mm) without collars. Total Height Including Collar, 14 inches (357 mm). Square Flange 22 inches (559 mm). Max Pitch Cap, 5/12. Weight, 7 lbs (3.18 kg). Free area of vent: 200 sq.inches (1290 SQ CM). Approximate CFM, 387 CFM @ 7 mph. Application 837 sf (77.75 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | ASV-18: Inside Diameter 18 inches (457 mm). Outside Diameter, 23 inches (584 mm). Height of Head, 7 inches (178 mm) without collars. Total Height including 6 inch (152 mm) Collar, 14 inches (357 mm). Square Flange 24 inches (102 mm). Max Pitch Cap, 5/12. Weight, 12 lbs (5.44 kg). Free area of vent: 254 sq.inches (1639 SQ CM). Approximate CFM, 493 CFM @ 7 mph. Application 1050 (97.55 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | ASV-20: Inside Diameter 20 inches (508 mm). Outside Diameter, 25 inches (635 mm). Height of Head, 9 inches (229 mm) without collars. Total Height including 6 inch (152 mm) Collar, 15 inches (381 mm). Square Flange 26 inches (660 mm). Max Pitch Cap, 5/12. Weight, 15 lbs (6.80 kg). Free area of vent: 314 sq.inches (2026 SQ CM). Approximate CFM, 685 CFM @ 7 mph. Application 1308 sf (128.20 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | ASV-24: Inside Diameter 24 inches (610 mm). Outside Diameter, 29 inches (737 mm). Height of Head, 9 inches (229 mm) without collars. Total Height including 6 inch (152 mm) Collar, 16 inches (406 mm). Square Flange L & W, 30 inches (762 mm). Max Pitch Cap, 4/12. Weight, 17 lbs (7.71 kg). Free area of vent: 452 sq.inches (2916 SQ CM). Approximate CFM, 877 CFM @ 7 mph. Application 1883 sf (174.93 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | ASV-30: Inside Diameter, 30 inches (762 mm). Outside Diameter, 35 inches (899 mm). Height of Head, 9 inches (229 mm) without collars. Total Height including 6 inch (152 mm) Collar, 16 inches (406 mm). Round Flange, 36 inches (914 mm). Max Pitch Cap, 4/12. Weight 25 lbs (11.34 kg). Free area of vent: 706 sq.inches (4555 SQ CM). Approximate CFM, 1,316 CFM @ 7 mph. Application 2941 sf (273 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | ASV-36: Inside Diameter, 36 inches (914 mm). Outside Diameter, 41 inches (1041 mm). Height of Head, 14 inches (356 mm) without collars. Total Height including 6 inch (152 mm) Collar, 20 inches (508 mm). Round Flange, 42 inches (1067 mm). Max Pitch Cap, 3/12. Weight 30 lbs (13.60 kg). Free area of vent: 1017 sq.inches (6561 SQ CM). Approximate CFM, 1973 CFM @ 7 mph. Application 4237 sf (393.62 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | ASV-42: Inside Diameter, 42 inches (1067 mm). Outside Diameter, 47 inches (1194 mm). Height of Head, 17 inches (432 mm) without collars. Total Height including 6 inch (152 mm) Collar, 23 inches (584 mm). Round Flange, 48 inches (1219 mm). Max Pitch Cap, 3/12. Weight 40 lbs (18.14 kg). Free area of vent: 1384 sq.inches (8929 SQ CM). Approximate CFM, 2,960 CFM @ 7 mph. Application 5766 sf (535.66 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | ASV-48: Inside Diameter, 48 inches (1219 mm). Outside Diameter, 53 inches (1346 mm). Height of Head, 19 inches (483 mm) without collars. Total Height including 6 inch (152 mm) Collar, 25 inches (635 mm). Round Flange, 52 inches (1321 mm). Max Pitch Cap, 2/12. Weight 50 lbs (22.68 kg). Free area of vent: 1808 sq.inches (11664 SQ CM). Approximate CFM, 4,440 CFM @ 7 mph. Application 7533 sf (699.82 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Materials: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Skylight frame: Spun aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Skylight ventilator frame: Heavy gauge aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Skylight: Clear, ultraviolet resistant polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Ceiling vent assembly: Aluminum frame with electrostatically applied white powder paint coating and frosted polycarbonate light diffuser. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Duct: Flexible aluminum tube or 9 inch (229 mm) collar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Upper and lower connection rings: Aluminum with mill finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Finish of exposed to view aluminum surfaces: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Electrostatically applied powder paint coating. Color selected from manufacturer's standard range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Mill finished aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Construction: Combination unit consisting of: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Skylight ventilator: Two concentric cylinders of slotted vertical vanes. Inside cylinder connects to collar and roof mounting flange. Top of vent is polycarbonate. Area between inside and outside cylinders is open on bottom. Skylight ventilators with moving parts or electrical operation are not acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Collar and roof mounting flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Duct joining skylight ventilator and ceiling assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Ceiling assembly: Adjustable circular vent with louvers. Center of ceiling assembly is frosted polycarbonate circular light diffuser. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Operation: Ventilator is wind driven, noiseless, and maintenance free. Outside air, moving against vanes of outer cylinder is directed to create circular airflow inside ventilator. Vanes of inner cylinder face in same direction as air movement created by outside cylinder. Air movement creates venturi effect, which produces negative pressure and pulls air from within expelling heat and moisture. Clear skylight top allows for entry of natural light. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Roof mounting flange: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fabricate from 0.025 inch (0.6 mm) aluminum and designed to accommodate shingle or membrane roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fabricated from dead soft aluminum and capable of being formed to accommodate clay or concrete roof tiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Curb mount flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Collar extensions: Equip skylight ventilator with extension collars to provide _____ inches (___ mm) high stack. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | WHOLE HOUSE VENTILATION SYSTEM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | APV Economizer roof mounted ventilation system; Provide the following Aura Model Number(s). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | AWH-P8: Wind powered passive exhaust ventilation system. Inside Diameter 8 inches (203 mm). Outside Diameter, 11 inches (279 mm). Height of Head, 6 inches (152 mm) without collars. Total Height including 6 inch (152 mm) Collar, 12 inches (305 mm). Square Flange 14 inches (356 mm). Max Pitch Cap, 6/12. Weight, 24 lbs (10.88 kg). Approximate CFM, 26 CFM @ 5 mph. Application 900 sf (83.61 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | AWH-F8: Wind assisted, electric fan exhaust ventilation system. Inside Diameter 8 inches (203 mm). Outside Diameter, 11 inches (279 mm). Height of Head, 6 inches (152 mm) without collars. Total Height including 6 inch (152 mm) Collar, 12 inches (305 mm). Square Flange 14 inches (356 mm). Max Pitch Cap, 6/12. Weight, 24 lbs (10.88 kg). Approximate CFM, 100 CFM. Application 1800 sf (167.22 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Material: Heavy gauge aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Finish of exposed to view surfaces: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Electrostatically applied powder paint coating. Color selected from manufacturer's standard range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Mill finished aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Construction: Cylinder shaped ventilator lid with slotted vertical vanes is mounted over propeller fan installed in inside cylinder and collar. Provide with the following accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ceiling Vent: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flex Hose: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Ceiling Vent Manifold. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Electrical operation: Electric fan rotates exhausting air heat and moisture. Fan is controlled by: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Wall switch (on/off). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Timer. (15 min. of 15 min. off 24/7). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Manual Timer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Other _________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Passive operation: Outside air moving against slotted vanes is directed to creates venturi effect which pulls air from within and expelling heat and moisture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Electric fan: Integral propeller type fan and electric motor unit complying with NFPA 70 and listed by Underwriters' Laboratories, Inc. (UL) as suitable for the purpose indicated. Provide fans and motors as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | AVF-8: Motor HP 1/55, 115V, 1.0 Amps (Max. Capacity), RPM 2,000, Motor Type C- Frame impeller fan diameter, 4.5 inches (114 mm); No. of Blades 5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | AVF-8: Motor HP 1/25, 115V, 2.5 Amps (Max. Capacity), RPM 3,000, Motor Type C- Frame Propeller fan diameter, 6.5 inches (165 mm); No. of Blades 5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Roof mounting flange: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fabricate from 0.025 inch (0.6 mm) aluminum and designed to accommodate shingle or membrane roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fabricated from dead soft aluminum and capable of being formed to accommodate clay or concrete roof tiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Curb Mount Flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Collar extensions: Equip ventilator with extension collars to provide _____ inches (___ mm) high stack. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Sealants: Type as recommended by manufacturer for application and type of roof substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Fasteners: Corrosion resistant screws, nails, staples or other fasteners of type, size, and spacing as recommended by manufacturer for application and type of roof substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Ceiling Vents: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Automatic type with Mylar flap allows air to move and resists downdraft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Manually controlled Mylar flap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until structural supports and openings are properly sized, prepared, and ready to receive vents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify deck surfaces are correctly framed, dry, free of ridges, warps, or voids. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Coordinate electrical requirements for electric fan to ensure proper power source, conduit, wiring, and boxes are provided. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | If preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions and approved shop drawings. Coordinate with installation of roofing system, curbs, and flashings to ensure weathertightness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Locate vents as indicated on Drawings. Ensure openings do not conflict with roof framing members. Accurately cut opening in roof substrate using template and pilot hole. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install [preservative treated wood nailers] [rigid board roof insulation] [rigid roof board] as detailed on Drawings and approved shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Apply bituminous paint on aluminum surfaces in contact with dissimilar metals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Roof mounting flange installation on shingle roof: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | At location of opening, ensure roofing nails are removed. Roll back up-slope shingles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Apply sealant to bottom of roof mounting flange and between roof shingles to receive vent. Slide roof flange under up-slope shingles such that shingles cover one half of flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Anchor roof mounting flange securely to roof structure with four minimum fasteners per side. Provide temporary cap over flange opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Install sealants to fasteners and shingle edges to achieve weathertightness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Roof mounting flange installation on clay or concrete tile roof: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Prior to installation of roof tile, install lower flanged curb flashing to roof substrate over opening with appropriate fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Install sealants to fasteners and flashing edges to achieve weathertightness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | After roof tile is installed to level of vent and covers down-slope side of lower flashing, push vent mounting flange onto lower flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Anchor up-slope side of dead soft aluminum roof mounting flange to roof substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Install remaining tiles over up-slope portion of vent mounting flange. Form bottom portion of dead soft aluminum flange to profile of roof tiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Provide temporary cap over roof mounting flange opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Roof mounting flange installation on metal panel roof: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ensure openings are centered between ribs of metal roof panel and there is sufficient flat surface to accommodate roof mounting flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Apply butyl tape sealant to bottom of roof mounting flange around complete perimeter. Use nylon spacers between roof panel and flange to eliminate sealant migration due to compression. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fasten roof mounting flange with self-tapping hex head coated fasteners with metal washer and neoprene sealing washer of size and spacing as recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Provide temporary cap over roof mounting flange opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Roof mounting flange installation on built-up membrane roofing system | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install roof mounting flange as part of built-up roof membrane. Provide temporary cap for flange opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Set mounting flange in plastic roofing cement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Securely anchor flange to roof substrate with fasteners of type, size, and spacing recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Install flexible base flashing over roof mounting flange as part of roofing operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Roof mounting flange installation on single ply membrane roofing system: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install roof mounting flange as part of single ply membrane roofing. Provide temporary cap for flange opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Trim corners of mounting flange to provide smooth radius without sharp points. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Apply butyl tape sealant or roofing mastic to bottom of roof mounting flange. Set mounting flange over roof opening onto single ply roof membrane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Securely anchor flange to roof substrate with fasteners of type, size, and spacing recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Install piece of single ply roofing over mounting flange. Secure with adhesive, heat welding, or other procedure as part of roofing operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | After roof system installation is complete, remove temporary cap and install ventilator collar onto mounting flange. Attach with fasteners and apply sealant to collar and flange joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Wash exposed polycarbonate and aluminum surfaces with solution of mild detergent and warm water applied with soft, clean cloths. Do not use abrasive materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Fan connection: Connect ventilator fan to modular connector system in accordance with NFPA 70. Test fan operation and controls. Correct deficiencies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Test dampers and adjust for proper operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||