Download SECTION 07729 OPERABLE ROOF VENTS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 07729
OPERABLE ROOF VENTS
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** The BILCO Company; operable roof vents.
This section is based on the products of The BILCO Company, which is located at:
P. O. Box 1203
New Haven, CT 06505-1203
Toll Free Tel: 800-366-6530
Fax: 203-535-1582
Email: request info (bilco@bilco.com)
Web: www.bilco.com
[ Click Here ] for additional information.
The BILCO Company has served the building industry since 1926. During these years it has built a reputation among architects, engineers, specifiers, and the construction trades for dependability and for products that are unequaled in design and workmanship. BILCO, a wholly owned subsidiary of AmesburyTruth which is a division of Tyman PLC, has been a pioneer in the development of specialty access products for commercial and residential construction markets.
The BILCO Company continues to be the industry leader in the design and manufacture of specialty access products. In order to better serve its customers, BILCO has added manufacturing facilities and strategic distribution throughout the world, along with establishing an extensive international network of factory-trained representatives. These representatives, combined with BILCO's highly skilled and dedicated personnel, ensure a level of customer service that is unequaled in the industry. As the leader in design innovation, many of BILCO's products incorporate features for which numerous U.S. and international patents have been issued. Years of engineering experience, coupled with manufacturing facilities utilizing the most modern equipment available, allows BILCO to design and fabricate access products for virtually every application.
The BILCO Company is committed to producing access products that are unequaled in quality, design and workmanship. BILCO products are fabricated to consistently high quality standards to ensure complete customer satisfaction. As part of its commitment, BILCO has implemented a LEAN manufacturing quality and continuous improvement system that has achieved ISO 9001 certification.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for the project.
 
A.
Firelight Operable Single Leaf Roof Skylight Vents.
B.
Firelight Duo Operable Double Leaf Roof Skylight Vents.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 07723 - Roof Hatches.
B.
Section 07726 - Automatic Smoke Vents.
C.
Section 08310 - Floor Access Doors.
D.
Section 08334 - Smoke and Fire Curtains.
E.
Section 08913 - Motorized Wall Louvers.
1.3
REFERENCES
A.
European Committee for Standardization (EN):
1.
EN AW 6063 T6 - Aluminum Extrusion Alloy.
2.
EN 12101-2 - Smoke and heat control systems - Part 2: Specification for natural smoke and heat exhaust ventilators.
3.
EN 12207 - Windows and doors - Air permeability - Classification.
4.
EN 12208 - Windows and doors. Watertightness. Classification.
5.
EN 13501-1 - Fire classification of construction products and building elements - Part 1: Classification using data from reaction to fire tests.
6.
EN 14351-1 - Windows and doors - Product standard, performance characteristics - Part 1: Windows and external pedestrian doorsets without resistance to fire and/or smoke leakage characteristics.
B.
German Trade Association, Building Technical Community (GSBau):
1.
GS. 18 - Principles for Testing and Certification For Safety from Breakdown of Components During Construction or Maintenance Work.
a.
SUBMITTALS
C.
Submit under provisions of Section 01300.
D.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Test reports.
2.
Preparation instructions and recommendations.
3.
Storage and handling requirements and recommendations.
4.
Installation methods: Include instructions for resetting the latch for each unit.
E.
Shop Drawings: Include system components, utility requirements and connections, relationship with adjacent construction. Include required clearances and access for servicing.
1.4
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 years experience manufacturing similar equipment.
B.
Installer Qualifications: Minimum 2 years experience installing similar equipment.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
1.6
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.7
WARRANTY
A.
Manufacture's standard limited warranty.
PART 2 PRODUCTS
 
a.
MANUFACTURERS
A.
Acceptable Manufacturer: The BILCO Company, which is located at: P. O. Box 1203; New Haven, CT 06505-1203; Toll Free Tel: 800-366-6530; Fax: 203-535-1582; Email: request info (bilco@bilco.com); Web: www.bilco.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
a.
OPERABLE SINGLE LEAF ROOF VENTS FIRELIGHT
D.
Basis of Design: Firelight, Operable single leaf roof vents, thermally broken, suitable for natural day to day ventilation and smoke control, with high aerodynamic, acoustic and thermal performance by the Colt Group, and distributed The BILCO Company.
1.
Factory pre-assembled.
 
** NOTE TO SPECIFIER ** From 27.5 inches (700mm) to 98.4 inches (2500mm)
 
2.
Width (in / mm): _____.
 
** NOTE TO SPECIFIER ** From 27.5 inches (700mm) to 98.4 inches (2500mm). Length denotes hinge side.
 
3.
Length (in / mm): ______.
E.
Performance Characteristics:
1.
Thermally broken cover and frame.
2.
Compliance: Tested and compliant to EN 12101-2 and EN 14351-1.
a.
Reliability Class: Re 1000.
b.
Wind Load Class: Up to 44.77 lbs per sq ft (2000 N per sq m).
c.
Snow Load Class: Up to 44.77 lbs per sq ft (2000 N per sq m).
d.
High Temperature Class: B 300.
e.
Low Temperature Class: 32 to minus 13 degrees F (0 to minus 25 degrees C)
f.
Materials Resistance to Fire: E (to EN 13501-1).
g.
U-Value: Up to 0.28 Btu per hr per sq ft per F (1.6 W per sq m K).
h.
Aerodynamic Coefficient: Up to 0.64.
i.
Air Permeability: Class 3 per EN 12207. (2.25 cu m per hr per m, at 100 Pa) or (9 cu m per hr per sq m) maximum.
j.
Water Tightness: Class 9A per EN 122098. No leaks at static pressure up to and including 0.09 psi (600 Pa).
k.
Sound insulation (R'w): Up to 40 (-1:-4) dB.
F.
Material:
1.
Curb: Thermally broken EN AW-6063 T6 aluminum alloy.
2.
Cover: Thermally broken EN AW-6063 T6 aluminum alloy with infill panel.
G.
Infill Panel:
1.
Double glazed: Glazing and panel are between 0.3 inches (7mm) and 1.3 inches (35mm) in thickness with a standard of 1.25 inches (32 mm).
2.
Polycarbonate: Panel is between 0.3 inches (7mm) and 1.3 inches (35mm) in thickness with a standard of 1.25 inches (32 mm). Clear or opaque. Refer to Drawings.
3.
Insulated aluminum: Panel is between 0.3 inches (7mm) and 1.3 inches (35mm) in thickness with a standard of 1.25 inches (32 mm).
H.
Controls:
 
** NOTE TO SPECIFIER ** Delete controls not required.
 
1.
24V DC linear drive electric (for smoke and day to day ventilation).
2.
24V DC chain drive electric (for smoke and day to day ventilation).
3.
Pneumatic (for smoke and day to day ventilation).
4.
Manual (for day to day ventilation only).
I.
Mounting Flange:
 
** NOTE TO SPECIFIER ** Delete mounting flange not required.
 
1.
Curb installation: Between 0.3 inches (8mm) and 1.3 inches (34mm). Installation angle from 0 to 110 degrees from the horizontal.
2.
Glazing installation: Between 0.3 inches (8mm) and 1.3 inches (34mm). Installation angle from 0 to 110 degrees from the horizontal.
3.
Roof installation: Between 0.3 inches (8mm) and 1.3 inches (34mm). Installation angle from 0 to 110 degrees from the horizontal.
J.
Finish:
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
1.
Mill finish aluminum (standard).
2.
Polyester powder paint (standard 75 mu).
a.
RAL Color: ____.
3.
Anodized (standard 20 mu).
a.
Clear or color coat. Refer to Drawings..
K.
Fabrication:
1.
Fabricate frames to fit in openings of sizes indicated, with allowances made for fabrication and installation tolerances, adjoining material tolerances, and perimeter sealant joints. Assemble units in factory to minimize field splicing and assembly.
2.
Disassemble units as necessary for shipping and handling limitations.
3.
Clearly mark units for reassembly and coordinated installation.
4.
Include anchors and accessories required for complete assembly.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
a.
OPERABLE DOUBLE LEAF ROOF VENTS FIRELIGHT DUO
L.
Basis of Design: Firelight Duo, Operable double leaf roof vents, thermally broken, suitable for natural day to day ventilation and smoke control, with high aerodynamic, acoustic and thermal performance by the Colt Group, and distributed by The BILCO Company.
1.
Factory pre-assembled.
 
** NOTE TO SPECIFIER ** From 39.3 inches (1000mm) to 98.4 inches (2500mm)
 
2.
Width (in / mm): _____.
 
** NOTE TO SPECIFIER ** From 39.3 inches (1000mm) to 118 inches (3000mm). Length denotes hinge side.
 
3.
Length (in / mm): ______.
M.
Performance Characteristics:
1.
Thermally broken cover and frame.
2.
Compliance: Tested and compliant to EN 12101-2 and EN 14351-1.
a.
Impact tested in accordance to GSBau 18.
1)
Polycarbonate version: 221.3 ft lbs (300 Joule).
2)
Insulated aluminum version: 885.1 ft lbs (1200 Joule).
b.
Reliability Class: Re 1000/10,000.
c.
Wind Load Class: From Up to 31.32 to 187.49 lbs per sq ft (1500 to 8977 N per sq m).
d.
Snow Load Class: Up to 145 lbs per sq ft (6947 N per sq m).
e.
High Temperature Class: B 300.
f.
Low Temperature Class: 32 to minus 5 degrees F (0 to minus 15 degrees C).
g.
Materials Resistance to Fire: E (to EN 13501-1).
h.
U-Value: From .35 to .092 Btu per hr per sq ft per (1.99 to 0.52 W per sq m K).
i.
Aerodynamic Coefficient: Up to 0.68.
j.
Sound insulation: Up to 49 dB.
N.
Material:
1.
Curb: Thermally broken EN AW-6060 T6 aluminum alloy.
2.
Cover: Thermally broken EN AW-6060 T6 aluminum alloy with infill panel.
O.
Infill Panel:
 
** NOTE TO SPECIFIER ** Delete panel not required.
 
1.
Double glazed: 1.1 inches (28mm), 1.2 inches (30mm) or 1.3 inches (32mm) overall thickness or as specified.
2.
Triple glazed: 1.1 inches (28mm), 1.2 inches (30mm) or 1.3 inches (32mm) overall thickness or as specified.
 
** NOTE TO SPECIFIER ** from 0.7 inches (16mm) up to 1.9 inches (50mm).
 
3.
Polycarbonate: 0.7 inches (16mm) or 1 inch (25mm) overall thickness or as specified
a.
Clear or opaque. Refer to Drawings.
 
** NOTE TO SPECIFIER ** from 0.7 inches (16mm) up to 1.9 inches (50mm).
 
4.
Insulated aluminum: Panel is between 1 inch (25 mm) or as specified.
5.
Noise Reduction Panel: Multi-layer system to achieve R'w of 49 dB
P.
Controls:
 
** NOTE TO SPECIFIER ** Delete controls not required.
 
1.
24V DC linear drive electric (for smoke and day to day ventilation).
2.
Pneumatic (for smoke and day to day ventilation).
Q.
Mounting Flange:
 
** NOTE TO SPECIFIER ** Delete mounting flange not required.
 
1.
Curb installation: Between 0.3 inches (8mm) and 1.3 inches (34mm). Installation angle from 0 to 110 degrees from the horizontal.
2.
Glazing installation: Between 0.3 inches (8mm) and 1.3 inches (34mm). Installation angle from 0 to 110 degrees from the horizontal.
3.
Roof installation: Between 0.3 inches (8mm) and 1.3 inches (34mm). Installation angle from 0 to 110 degrees from the horizontal.
R.
Finish:
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
1.
Mill finish aluminum (standard).
2.
Polyester powder paint (standard 75 mu).
a.
RAL color: _____.
3.
Anodized (standard 20 mu).
a.
Clear or color coat. Refer to drawings.
S.
Fabrication:
1.
Fabricate frames to fit in openings of sizes indicated, with allowances made for fabrication and installation tolerances, adjoining material tolerances, and perimeter sealant joints. Assemble units in factory to minimize field splicing and assembly.
2.
Disassemble units as necessary for shipping and handling limitations.
3.
Clearly mark units for reassembly and coordinated installation.
4.
Include anchors and accessories required for complete assembly.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates and openings have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions. Test for proper operation.
3.4
PROTECTION
A.
After installation, clean as recommended by the manufacturer.
B.
Remove and legally dispose of construction debris from project site.
C.
Protect installed products until completion of project.
D.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION