Download SECTION 07729 ROOF SNOW GUARDS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 07729
ROOF SNOW GUARDS
 
 
Copyright 2013 - 2013 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Sno-Gem, Inc.; Roof snow guard products.
.
This section is based on the products of Sno-Gem, Inc., which is located at:
4800 Metalmaster Way
McHenry, IL 60050
Toll Free Tel: 888-766-4367
Tel: 815-477-GEMS
Fax: 815-455-GEMS
Email: request info (bzayas@snogem.com)
Web: www.snogem.com
[ Click Here ] for additional information.
Sno Gem, Inc. is a world-renowned leader in the manufacturing and distribution of innovative snow retention systems for all types of roofs. With over 50 years of industry experience, every Sno Gem product is the latest in cutting edge design and engineering technology. Offering polycarbonate, metal, non-penetrating "clamp to seam" or deck mount/membrane bar snow retention systems for metal, slate, shingle/tile, and membrane roof systems in virtually any color, Sno Gem is your one source for effective and aesthetically pleasing snow guards.
Sno Gem also works with all divisions of the armed forces and Sno Gem products can be found on the Army Core of Engineers Headquarters in Omaha, Nebraska, the U.S. Embassy buildings in Budapest, Hungary, the Exxon Mobil Corporation in Kazakhstan and the Kodiak Launch Complex in Kodiak Island, Alaska, just to name a few.
Contact Sno Gem's knowledgeable sales professionals today and benefit from the latest in snow retention product technology on your next project!
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Metal Roof Snow Guards
B.
Polycarbonate Roof Snow Guards
C.
Fastening devices.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05310 - Steel Deck.
B.
Section 05400 - Cold-Formed Metal Framing: Structural framing supporting metal roofing
C.
Section 06112 - Framing and Sheathing: Plywood roof deck substrate.
D.
Section 06150 - Wood Decking.
E.
Section 07220 - Roof and Deck Insulation.
F.
Section 07620 - Sheet Metal Flashing and Trim.
G.
Section 07714 - Gutters and Downspouts
H.
Section 07900 - Joint Sealers
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM A 792 - Standard Specification for Steel Sheet, 55 % Aluminum-Zinc Alloy-Coated by the Hot-Dip Process.
B.
ASTM B 209 - Standard Specification for Aluminum and Aluminum Alloy Sheet and Plate.
1.4
DESIGN / PERFORMANCE REQUIREMENTS
 
** NOTE TO SPECIFIER ** Contact the manufacture for additional information. Note that spacing will vary based on several factors including geographical region, snow load and building.
 
A.
Design Requirements for Wall Systems:
1.
Provide to spacing indicated on the Drawings.
2.
System Design: Snow guard system as designed by the manufacturer shall be a complete system. All components of the system shall be supplied by the same manufacturer.
3.
Accessories and Fasteners: Accessories and fasteners shall be capable of resisting the design forces in accordance with local building code.
1.5
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Prepared specifically for this project; showing dimensions of metal roof snow guards and accessories, fastening details and connections and interface with other products.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
E.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) long, representing actual product, color, and patterns.
F.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
G.
Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic checking and maintenance of installed system.
1.6
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Company specializing in production of Metal Roof Snow Guard Products of the type specified with a minimum 5 years documented experience.
B.
Installer Qualifications: Company specializing in installation of Metal Roof Snow Guard Products of the type specified with a minimum 3 years documented experience.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver components to job site properly packaged to provide protection against transportation damage.
B.
Store products in manufacturer's unopened packaging in a clean, dry location until ready for installation.
C.
Stack all materials to prevent damage and to allow for adequate ventilation.
1.8
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.9
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Sno-Gem, Inc., which is located at: 4800 Metalmaster Way ; McHenry, IL 60050; Toll Free Tel: 888-766-4367; Tel: 815-477-GEMS; Fax: 815-455-GEMS; Email: request info (bzayas@snogem.com); Web: www.snogem.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
** NOTE TO SPECIFIER ** Edit the following General paragraphs as required and applicable to project LEED requirements. Coordinate project locations for applicable regional credits. Delete the paragraphs that are not applicable or if LEED is not applicable.
 
2.2
MATERIALS
A.
Steel Sheet: Galvalume Steel Sheet, 55% Aluminum-Zinc Alloy-Coated by the Hot-Dip Process in conformance with ASTM A 792. Available in 22, 24 and 26 gauge sheet.
B.
Aluminum Sheet: Aluminum sheet conforming with ASTM B 209. Available in .032, .040 and .050 gauge sheet.
C.
Factory Finish: Kynar 500 PVDF resin-based coating, applied by the manufacturer on a continuous coil coating line.
1.
Standard top side color coating comprised of a 0.70 - 0.80 mil full strength, 70% Kynar 500/Hylar 5000 fluorocarbon (Polyvinylidene Fluoride PVF2) coating over urethane primer of 0.20 - 0.30 mil on finish side. Total face dry film thickness: 1.0 mil + 0.2 mil.
2.
Reverse side shall be coated with primer and wash coat of 0.30 mil plus or minus 0.05 mil.
3.
Finish shall conform to all tests for adhesion, flexibility, and longevity as specified by the Kynar 500 PVDF resin-based coating supplier.
4.
Color:
a.
As selected from the manufacturer's standard range.
b.
Custom color as selected by the Architect.
D.
Polycarbonate Systems: Lexan 143R Polycarbonate, or equal, UV-stabilized polycarbonate color is injected throughout the product.
2.3
APPLICATIONS/SCOPE
A.
Sno Barricade Clamp-On for Standing Seam Metal Roof Systems
1.
1 inch Clamp-On Standard Model: Designed for Standard Profile Standing Seam Metal Roofs.
a.
Dimensions
1)
Height: 3-1/4 inches.
2)
Width: 4-1/2 inches.
3)
Depth: 1-1/2 inches.
b.
Components:
1)
Sno Barricade Clamps:
a)
Zinc Zamack #3 Alloy
2)
Stainless Steel Set Screws: 300 Series stainless steel.
3)
1 inch Square Tubing:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum 6061-T6
b)
Stainless Steel.
4)
End Caps
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Zinc Zamack #3 Alloy
b)
Stainless steel.
5)
Inserts
6)
Barricade Plates:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum.
b)
Stainless steel.
c.
Finish: Provide with color as selected by the Architect.
 
** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete the ones not required.
 
1)
Powder Coating
2)
Kynar Coating
3)
Standard mill finish.
2.
1 inch Clamp-On Wide Body Model: Designed for Wide Profile Standing Seam Metal Roofs.
a.
Dimensions
1)
Height: 3-1/4 inches.
2)
Width: 4-1/2 inches.
3)
Depth: 2-1/8 inches.
b.
Components:
1)
Sno Barricade Clamps:
a)
Zinc Zamack #3 Alloy
2)
Stainless Steel Set Screws: 300 Series stainless steel.
 
** NOTE TO SPECIFIER ** Select Square or Round Tubing as required from the following paragraph and delete the one not required.
 
3)
1 inch Square Tubing:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum 6061-T6
b)
Stainless Steel.
4)
1 inch Round Tubing:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum 6061-T6
b)
Stainless Steel.
5)
End Caps
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Zinc Zamack #3 Alloy
b)
Stainless steel.
6)
Inserts
7)
Barricade Plates:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum.
b)
Stainless steel.
c.
Finish:
 
** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete the ones not required.
 
1)
Powder Coating
2)
Kynar Coating
3)
Standard mill finish.
3.
2 inch Clamp-On Standard Model: Designed for Standard Profile Standing Seam Metal Roofs.
a.
Dimensions
1)
Height: 4-3/4 inches.
2)
Width: 6-1/2 inches.
3)
Depth: 1-1/4 inches.
b.
Components:
1)
Sno Barricade Clamps:
a)
Zinc Zamack #3 Alloy
2)
Stainless Steel Set Screws: 300 Series stainless steel.
3)
1 inch Square Tubing:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum 6061-T6
b)
Stainless Steel.
4)
End Caps
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Zinc Zamack #3 Alloy
b)
Stainless steel.
5)
Inserts
6)
Barricade Plates:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum.
b)
Stainless steel.
c.
Finish:
 
** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete the ones not required.
 
1)
Powder Coating
2)
Kynar Coating
3)
Standard mill finish.
4.
2 inch Clamp-On Wide Body Model: Designed for Wide Profile Standing Seam Metal Roofs.
a.
Dimensions
1)
Height: 4-3/4 inches.
2)
Width: 6-1/2 inches.
3)
Depth: 2-1/8 inches.
b.
Components:
1)
Sno Barricade Clamps:
a)
Zinc Zamack #3 Alloy
2)
Stainless Steel Set Screws: 300 Series stainless steel.
3)
1 inch Square Tubing:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum 6061-T6
b)
Stainless Steel.
4)
End Caps
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Zinc Zamack #3 Alloy
b)
Stainless Steel.
5)
Inserts
6)
Barricade Plates:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum.
b)
Stainless steel.
c.
Finish:
 
** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete the ones not required.
 
1)
Powder Coating
2)
Kynar Coating
3)
Standard mill finish.
B.
Deck Mount Bar System with Flat Base for Metal Roofs: Mechanically fastened flat base for metal roofing systems.
1.
1 inch Retention Bar System
a.
Type:
1)
Triple Retention Bar
2)
Double Retention Bar
3)
Single Retention Bar:
b.
Components:
1)
Bracket:
a)
304 Stainless steel.
b)
Brass.
2)
Base Plate
a)
304 Stainless steel.
b)
Brass.
 
** NOTE TO SPECIFIER ** Select square or round tubing as required from the following paragraphs and delete the one not required.
 
3)
1 inch Square Tubing:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the ones not required.
 
a)
Aluminum 6061-T6
b)
Stainless Steel.
c)
Brass.
d)
Red-Brass.
4)
1 inch Round Tubing:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the ones not required.
 
a)
Aluminum 6061-T6
b)
Stainless Steel.
c)
Brass.
d)
Red-Brass.
5)
Inserts:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Zinc Zamack #3 Alloy
b)
Aluminum.
c)
Brass.
6)
End Caps
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Zinc Zamack #3 Alloy.
b)
Aluminum.
c)
Stainless Steel.
d)
Brass.
7)
Barricade Plates:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum.
b)
Stainless steel.
c)
Brass.
c.
Fasteners: Non-corrosive type compatible with the roofing system
2.
2 inch Retention Bar System
a.
Type:
1)
Triple Retention Bar
2)
Double Retention Bar
3)
Single Retention Bar:
b.
Components:
1)
Bracket:
a)
304 Stainless steel.
b)
Brass.
2)
Base Plate
a)
304 Stainless steel.
b)
Brass.
3)
2 inch Square Tubing:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum 6061-T6
b)
Stainless Steel.
c)
Brass.
d)
Red Brass.
4)
Inserts:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Zinc Zamack #3 Alloy
b)
Aluminum.
c)
Brass.
5)
End Caps
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Zinc Zamack #3 Alloy.
b)
Aluminum.
c)
Stainless Steel.
d)
Brass.
6)
Barricade Plates:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum.
b)
Stainless steel.
c)
Brass.
c.
Fasteners: Non-corrosive type compatible with the roofing system
C.
Deck Mount Bar System with Curved Base for Metal Roofs: Mechanically fastened curved base for corrugated surface metal roofing systems, available in a 1 inch or 2 inch retention bar, using either a single, double, or triple bar support.
1.
1 inch Retention Bar System
a.
Type:
1)
Triple Retention Bar
2)
Double Retention Bar
3)
Single Retention Bar:
b.
Components:
1)
Bracket:
a)
304 Stainless steel.
b)
Brass.
c.
Base Plate
a)
304 Stainless steel.
b)
Brass.
 
** NOTE TO SPECIFIER ** Select square or round tubing as required from the following paragraphs and delete the one not required.
 
1)
1 inch Square Tubing:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraphs and delete the ones not required.
 
a)
Aluminum 6061-T6
b)
Stainless Steel.
c)
Brass.
d)
Red Brass.
2)
1 inch Square Tubing:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraphs and delete the ones not required.
 
a)
Aluminum 6061-T6
b)
Stainless Steel.
c)
Brass.
d)
Red Brass.
3)
Inserts:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Zinc Zamack #3 Alloy
b)
Aluminum.
c)
Brass.
4)
End Caps
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Zinc Zamack #3 Alloy
b)
Aluminum.
c)
Stainless Steel.
d)
Brass.
5)
Barricade Plates:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum.
b)
Stainless steel.
c)
Brass
d.
Fasteners: Non-corrosive type compatible with the roofing system
 
* NOTE TO SPECIFIER ** Select the optional Barrier Plate if required from the following paragraph and delete if not required.
 
e.
Barricade Plate: Stops melting ice and snow from sliding underneath the bar.
2.
2 inch Retention Bar System
a.
Type:
1)
Triple Retention Bar
2)
Double Retention Bar
3)
Single Retention Bar:
b.
Components:
1)
Bracket:
a)
304 Stainless steel.
b)
Brass.
c.
Base Plate
a)
304 Stainless steel.
b)
Brass.
1)
2 inch Square Tubing:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum 6061-T6
b)
Stainless Steel.
c)
Brass.
d)
Red Brass.
2)
Inserts:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Zinc Zamack #3 Alloy
b)
Aluminum.
c)
Brass.
3)
End Caps
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Zinc Zamack #3 Alloy
b)
Aluminum.
c)
Stainless Steel.
d)
Brass.
4)
Barricade Plates:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum.
b)
Stainless steel.
c)
Brass.
d.
Fasteners: Non-corrosive type compatible with the r4oofing system
 
* NOTE TO SPECIFIER ** Select the optional Barrier Plate if required from the following paragraph and delete if not required.
 
e.
Barricade Plate: Stops melting ice and snow from sliding underneath the bar.
D.
Deck Mount Bar System for Membrane Roofs: Mechanically fastened base plate for membrane roofing systems.
1.
1 inch Retention Bar System
a.
Type:
1)
Triple Retention Bar
2)
Double Retention Bar
3)
Single Retention Bar:
b.
Components:
1)
Bracket:
a)
304 Stainless steel.
b)
Brass.
c.
Base Plate
a)
304 Stainless steel.
b)
Brass.
 
** NOTE TO SPECIFIER ** Select the Square or Round tubing from the following two paragraphs and delete the one not required.
 
1)
1 inch Square Tubing:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum 6061-T6
b)
Stainless Steel.
c)
Brass.
d)
Red Brass.
2)
1 inch Round Tubing:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum 6061-T6
b)
Stainless Steel.
c)
Brass.
d)
Red Brass.
3)
Inserts:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Zinc Zamack #3 Alloy
b)
Aluminum.
c)
Brass.
4)
End Caps
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Zinc Zamack #3 Alloy
b)
Aluminum.
c)
Stainless Steel.
d)
Brass.
5)
Barricade Plates:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum.
b)
Stainless steel.
c)
Brass.
d.
Fasteners: Non-corrosive type compatible with the roofing system
 
* NOTE TO SPECIFIER ** Select the optional Barrier Plate if required from the following paragraph and delete if not required.
 
e.
Barricade Plate: Stops melting ice and snow from sliding underneath the bar.
2.
2 inch Retention Bar System
a.
Type:
1)
Triple Retention Bar
2)
Double Retention Bar
3)
Single Retention Bar:
b.
Components:
1)
Bracket:
a)
304 Stainless steel.
b)
Brass.
2)
Base Plate
a)
304 Stainless steel.
b)
Brass.
3)
2 inch Square Tubing:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum 6061-T6
b)
Stainless Steel.
c)
Brass.
d)
Red Brass.
4)
Inserts:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Zinc Zamack #3 Alloy
b)
Aluminum.
c)
Brass.
5)
End Caps
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Zinc Zamack #3 Alloy
b)
Aluminum.
c)
Stainless Steel.
d)
Brass.
6)
Barricade Plates:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum.
b)
Stainless steel.
c)
Brass.
c.
Fasteners: Non-corrosive type compatible with the roofing system
 
* NOTE TO SPECIFIER ** Select the optional Barrier Plate if required from the following paragraph and delete if not required.
 
d.
Barricade Plate: Stops melting ice and snow from sliding underneath the bar.
E.
Slate, Tile and Shingle Bar System Attachment: Custom base plate for slate, tile, and shingle roofing systems.
1.
1 inch Retention Bar System
a.
Type:
1)
Triple Retention Bar
2)
Double Retention Bar
3)
Single Retention Bar:
b.
Components:
1)
Bracket:
a)
304 Stainless steel.
b)
Brass.
2)
Base Plate
a)
304 Stainless steel.
b)
Brass.
 
** NOTE TO SPECIFIER ** Select the Square or Round tubing from the following two paragraphs and delete the one not required.
 
3)
1 inch Square Tubing:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum 6061-T6
b)
Stainless Steel.
c)
Brass.
d)
Red Brass.
4)
1 inch Round Tubing:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum 6061-T6
b)
Stainless Steel.
c)
Brass.
d)
Red Brass.
5)
Inserts:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Zinc Zamack #3 Alloy
b)
Aluminum.
c)
Stainless Steel 304 alloy.
6)
End Caps
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Zinc Zamack #3 Alloy
b)
Aluminum.
c)
Stainless Steel.
d)
Brass.
7)
Barricade Plates:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum.
b)
Stainless steel.
c)
Brass.
c.
Fasteners: Non-corrosive type compatible with the roofing system
 
* NOTE TO SPECIFIER ** Select the optional Barrier Plate if required from the following paragraph and delete if not required.
 
d.
Barricade Plate: Stops melting ice and snow from sliding underneath the bar.
2.
2 inch Retention Bar System
a.
Type:
1)
Triple Retention Bar
2)
Double Retention Bar
3)
Single Retention Bar:
b.
Components:
1)
Bracket:
a)
304 Stainless steel.
b)
Brass.
2)
Base Plate
a)
304 Stainless steel.
b)
Brass.
3)
2 inch Square Tubing:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum 6061-T6
b)
Stainless Steel.
c)
Brass.
d)
Red Brass.
4)
Inserts:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Zinc Zamack #3 Alloy
b)
Aluminum.
c)
Brass.
5)
End Caps
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Zinc Zamack #3 Alloy
b)
Aluminum.
c)
Stainless Steel.
d)
Brass.
6)
Barricade Plates:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum.
b)
Stainless steel.
c)
Brass.
c.
Fasteners: Non-corrosive type compatible with the roofing system
 
* NOTE TO SPECIFIER ** Select the optional Barrier Plate if required from the following paragraph and delete if not required.
 
d.
Barricade Plate: Stops melting ice and snow from sliding underneath the bar.
F.
Spanish and Clay Tile Bar System Attachment: Custom base plate for Spanish and clay tile roof systems.
1.
1 inch Retention Bar System
a.
Type:
1)
Triple Retention Bar
2)
Double Retention Bar
3)
Single Retention Bar:
b.
Components:
1)
Bracket:
a)
304 Stainless steel.
b)
Brass.
2)
Base Plate
a)
304 Stainless steel.
b)
Brass.
3)
1 inch Square Tubing:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum 6061-T6
b)
Stainless Steel.
c)
Brass.
d)
Red Brass.
4)
Inserts:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Zinc Zamack #3 Alloy
b)
Aluminum.
c)
Brass.
5)
End Caps
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Zinc Zamack #3 Alloy
b)
Aluminum.
c)
Stainless Steel.
d)
Brass.
6)
Barricade Plates:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum.
b)
Brass.
c.
Fasteners: Non-corrosive type compatible with the r4oofing system
 
* NOTE TO SPECIFIER ** Select the optional Barrier Plate if required from the following paragraph and delete if not required.
 
d.
Barricade Plate: Stops melting ice and snow from sliding underneath the bar.
2.
2 inch Retention Bar System
a.
Type:
1)
Triple Retention Bar
2)
Double Retention Bar
3)
Single Retention Bar:
b.
Components:
1)
Bracket:
a)
304 Stainless steel.
b)
Brass.
2)
Base Plate
a)
304 Stainless steel.
b)
Brass.
3)
2 inch Square Tubing:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum 6061-T6
b)
Stainless Steel.
c)
Brass.
d)
Red Brass.
4)
Inserts:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Zinc Zamack #3 Alloy
b)
Aluminum.
c)
Brass.
5)
End Caps
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Zinc Zamack #3 Alloy
b)
Aluminum.
c)
Stainless Steel.
d)
Brass.
6)
Barricade Plates:
 
** NOTE TO SPECIFIER ** Select the material required from the following paragraph and delete the one not required.
 
a)
Aluminum.
b)
Stainless steel.
c)
Brass.
c.
Fasteners: Non-corrosive type compatible with the r4oofing system
 
* NOTE TO SPECIFIER ** Select the optional Barrier Plate if required from the following paragraph and delete if not required.
 
d.
Barricade Plate: Stops melting ice and snow from sliding underneath the bar.
G.
Polycarbonate Models For Metal Roof Systems: UV-stabilized polycarbonate.
1.
Original Polycarbonate: Provided with a larger base with greater holding power.
a.
Dimensions
1)
Height: 3.25 inches.
2)
Width: 5 inches.
3)
Depth: 5 inches.
 
** NOTE TO SPECIFIER ** Select the base type required from the following paragraph and delete the one not required.
 
b.
Base:
1)
Insert in base allows for installation over most stiffening ribs
2)
Texture base for additional holding power.
c.
Color:
1)
Clear.
2)
Mold injected with color as selected by the Architect
2.
Junior Polycarbonate: Provided with 12.5 inches of bonding surface and recommended on panels with intermediate ribs.
a.
Dimensions
1)
Height: 3-1/4 inches.
2)
Width: 2 inches.
3)
Depth: 6-1/4 inches.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation and the approved shop drawings.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with snow guard manufacturer's instructions and the approved shop drawings. Coordinate the installation with the manufacturer of the roof substrate to which it is installed.
 
** NOTE TO SPECIFIER ** Select the installation paragraph for the system required from the following paragraph and delete the ones not required.
** NOTE TO SPECIFIER ** Select the following paragraph for the Sno Barricade Clamp-On System for Standing Seam Metal Roof System. Delete if not applicable.
 
B.
Sno Barricade Models: Clamp-on to standing seam: Install in accordance with the manufacturer's instructions. Following installation inspect and verify the following:
1.
Inspect each clamp to insure assembly is intact.
2.
Inspect and check each set screw to insure proper fastening has been maintained.
3.
Inspect tubing has bent or shows any other evidence of failure or damage, contact the manufacturer immediately.
4.
Inspect Barricade Plate set screw for tightness.
 
** NOTE TO SPECIFIER ** Select the following paragraph for the Deck Mount Bar System with Flat or Curved Base for Metal Roofs System for Metal Roof System. Delete if not applicable.
 
C.
Deck Mount Bar System Models: Fasten to roof deck in accordance with the manufacturer's instructions. Following installation inspect and verify the following:
1.
Inspect each bracket/base plate to insure assembly is intact.
2.
Inspect all fasteners in to the roof deck.
3.
Inspect any snow guard related waterproofing and replace or repair where necessary.
4.
Inspect tubing has bent or shows any other evidence of failure or damage, contact the manufacturer immediately.
5.
Inspect Barricade Plate set screw for tightness.
 
** NOTE TO SPECIFIER ** Select the following paragraph for Deck Mount Bar System for Membrane Roofs. Delete if not applicable.
 
D.
Deck Mount Bar System Models: Deck Mount Bar System for Membrane Roofs: Mechanically fasten base plate for membrane roofing systems in accordance with the manufacturer's instructions. Following installation inspect and verify the following:
1.
Inspect each bracket/base plate to insure assembly is intact.
2.
Inspect all fasteners in to the roof deck.
3.
Inspect any snow guard related waterproofing and replace or repair where necessary.
4.
Inspect tubing has bent or shows any other evidence of failure or damage, contact the manufacturer immediately.
5.
Inspect Barricade Plate set screw for tightness.
 
** NOTE TO SPECIFIER ** Select the following paragraph for Deck Mount Bar System for Shingle and/or Tile Roofs. Delete if not applicable.
 
E.
Deck Mount Bar System Models: Surface Mount Bar System for Shingle and/or Tile Roofs: Adhesive fasten base plate to roofing systems in accordance with the manufacturer's instructions. Following installation inspect and verify the following:
1.
Inspect each bracket/base plate to insure assembly is intact.
2.
Inspect all surfaces and full contact adhesive to the roof deck.
3.
Inspect any snow guard related waterproofing and replace or repair where necessary.
4.
Inspect tubing has bent or shows any other evidence of failure or damage, contact the manufacturer immediately.
5.
Inspect Barricade Plate set screw for tightness.
 
** NOTE TO SPECIFIER ** Select the following paragraph for mechanically fastened Polycarbonate Models For Metal Roof Systems. Delete if not applicable.
 
F.
Polycarbonate and/or Metal Snow Guards: Fasten using mechanical fasteners:
1.
Inspect each snow guard to insure assembly is intact.
2.
Inspect sealant around the perimeter. Re-apply any areas as needed.
3.
Inspect snow guards for slippage or peeling of the tape.
 
** NOTE TO SPECIFIER ** Select the following paragraph for adhesive fastened Polycarbonate Models. Delete if not applicable.
 
G.
Polycarbonate and/or Metal Snow Guards - Tube Adhesive and/or Tape Mounted:
1.
Inspect each snow guard to insure assembly is intact.
2.
Inspect sealant around the perimeter. Remove and re-apply any areas that are no longer watertight.
3.
Inspect snow guards for slippage or pealing of the tape.
4.
Remove and reinstall these snow guards.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Install panels in such a manner that horizontal lines are true and level and vertical lines are plumb.
C.
Remove protective strippable film prior to installation of panels.
D.
Attach panels using manufacturer's fasteners, spaced in accordance with approved shop drawings.
E.
Do not allow panels or trim to come into contact with dissimilar materials.
F.
Remove and replace any panels or components, which are damaged beyond successful repair.
3.5
CLEANING
A.
Clean any grease, finger marks or stains from the panels per manufacturer's recommendations.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
3.6
SCHEDULES
 
** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
A.
:
B.
:
END OF SECTION