MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 07760
 
         
DECK PEDESTALS
 
         
Copyright 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Bison Deck Pedestals, A United Construction Products Company; Deck Pedestals.
.
This section is based on the products of Bison Deck Pedestals, which is located at:
1975 W. 13th Ave.
P.O. Box 40246
Denver, CO 80204
Toll Free 800-333-4234
Phone 303-628-7950
Fax 303-825-5988
Email: info@bisondecksupports.com
Web: www.bisondecksupports.com
.
The Bison family of pedestals have a broad footprint that provides stability, they are impervious to freeze-thaw cycles and offer a range of heights suited to almost any application. Precise spacer tabs allow for deck drainage, simple accessories adjust for slope, and the patented, screw-to-adjust height setting assures a perfectly straight, perfectly level deck.
.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Adjustable Deck Pedestals.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 04220 - Concrete Unit Masonry.
 
          B.Section 04400 - Stone Assemblies.
 
          C.Section 04410 - Dry-Placed Stone.
 
          D.Section 06150 - Wood Decking.
 
          E.Section 06500 - Structural Plastic Decking.
 
          F.Section 06730 - Composite Decking.
 
          G.Section 07500 - Membrane Roofing.
 
          H.Section 07720 - Roof Walkways.
 
          I.Section 07760 - Roof Pavers.
 
          J.Section 09690 - Access Flooring.
 
          K.Section 02780 - Unit Pavers.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM D 412 - Standard Test Methods for Vulcanized Rubber and Thermoplastic Elastomers-Tension.
 
          B.ASTM D 471 - Standard Test Method for Rubber Property-Effect of Liquids.
 
          C.ASTM D 624 - Standard Test Method for Tear Strength of Conventional Vulcanized Rubber and Thermoplastic Elastomers.
 
          D.ASTM D 746 - Standard Test Method for Brittleness Temperature of Plastics and Elastomers by Impact.
 
          E.ASTM D 1525 - Standard Test Method for Vicat Softening Temperature of Plastics.
 
          F.ASTM D 1706 - Method of Test for Indentation Hardness of Plastics.
 
          G.National Roofing Contractors Association (NRCA) - Low Slope Roofing and Waterproofing Manual; Current Edition.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Submit manufacturer's approved shop drawings detailing the installation methods. Coordinate placement with locations noted on the Contract Drawings.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete samples representing manufacturer's full range of available styles.
 
          E.Verification Samples: For each finish product specified, two samples, representing actual product, color, and patterns.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience.
 
          B.Installer Qualifications: The deck support system installer must have a minimum of two (2) years proven construction experience, be capable of estimating and building from blueprint plans and details, determine elevations, and properly handle materials. All Work must comply with the Bison installation application procedures for deck support work specified herein.
          ** NOTE TO SPECIFIER ** Retain the next paragraph only if the Pedestal system is installed over a roofing or waterproofing membrane. Delete if not required.
 
          C.Special Qualifications:
          1.Where the deck system is installed over a waterproofing or roofing membrane, the installer must have a minimum of five (5) years successful roofing and waterproofing experience.
          2.The contractor assumes the responsibility for and must take into consideration the structural capability and adequacy of the structure to carry the dead and live load weight(s) involved, and that the density of any insulation is satisfactory to resist crushing and damaging the waterproofing membrane.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver and store Bison Deck Supports and system components with labels intact and legible.
 
          B.Inspect all delivered materials to insure they are undamaged and in good condition.
 
          C.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.There are no pedestal installation temperature restriction guidelines other than the practical considerations of working in any unsafe condition or inclement weather.
 
          B.Deck supports specified are to be for used with pedestrian traffic only.
 
          C.Pedestrian decks must be restrained by perimeter blocking or walls on all sides. Lateral movement greater than one tab width is unacceptable and will be rejected.
 
          D.Installation of planters and architectural features shall be supported directly by additional pedestals. Total weights must be calculated and dispersed evenly over the number of pedestals needed to carry the expected weight. To avoid point loading, use of planters or architectural features with 'feet' is not allowed.
 
          E.All decks shall be designed to not exceed the design capacity of the pedestal.
 
          F.The substrate immediately below the pedestals shall provide positive drainage.
 
          G.In the case of decks over roofing substrates, roof systems must meet local building code and be in accordance with the NRCA construction practices. Only roofing manufacturer approved systems shall be used.
          ** NOTE TO SPECIFIER ** Retain the next paragraph only if the Pedestal system is installed over a roofing or waterproofing membrane. Delete if not required.
 
          H.Decks over roofing and waterproofing:
          1.Where integral roof insulation is installed immediately below the membrane, roofing systems having common insulations with a medium density of 20 psi must install Bison Floating Insulation Bases (FIB) immediately below the Bison Deck Support Pedestals to disperse the deck load.
          2.Where high density closed cell extruded 60 psi polystyrene insulation is installed on top of the membrane in a protected membrane system, Bison Deck Support Pedestals may be installed directly on top of this type of insulation.
          3.Do not use Bison Deck Supports over any insulation less than 20 psi or with low density polystyrene (bead board) insulation.
 
          I.Decks on Grade:
          1.Any substrate soil that is to receive pedestals shall be adequately compacted and have positive drainage slope. A "walkway gravel" base (ie: 1/4 inch Minus or 'breeze') should be installed and compacted at Bison Deck Support locations.
          2.Bison Floating Foundation Bases (FFB) must be used beneath all on grade Bison Deck Support decks. Level the surface and set directly on grade as a base.
          3.A wall or perimeter containment on all open sides is required. Install an edging board frame that restrains the decking system.
 
          1.8WARRANTY
 
          A.At project closeout, provide to the Owner or Owners Representative, an executed copy of the manufacturer's standard document outlining the terms, conditions and limitations of their limited warranty against manufacturing defect for a period of three (3) years.
 
          B.The Contractor warrants that his work will remain free from defects of labor and materials used in conjunction with his work in accordance with the General Conditions for this project or a maximum of three (3) years.
 
          C.It is the responsibility of the Contractor installing the equipment listed in this section to coordinate warranty requirements with any related sections or adjacent Work. Notify the Architect immediately of any potential lapses or limitations in warranty coverage.
 
          D.For use with pedestrian traffic only - Never use Bison Deck Supports to support decks that have wheeled, motorized or equipment traffic. Decks should not have lateral movement in excess of one tab width.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Bison Deck Supports, which is located at: 1975 W. 13th Ave. ; Denver, CO 80204; Toll Free Tel: 800-333-4234; Tel: 303-892-0400; Email: request info; Web: www.BisonDeckSupports.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2APPLICATIONS/SCOPE
 
          A.Furnish and install a complete adjustable deck support system with a maximum cavity height of:
          ** NOTE TO SPECIFIER ** Select specified pedestal system. Delete three of the next four paragraphs.
          1.Level.it Pedestals: Maximum cavity height 10 inches.
          2.Versdadjust Pedestals: Maximum cavity height 16 inches (406mm) or up to 24 inches (609mm) with additional bracing, see section 3.3 J.
          3.Screwjack Pedestals: Maximum cavity height 16 inches (406mm) or up to 24 inches (609mm) with additional bracing, see section 3.3 J.
          4.Stackables: Maximum cavity height 3 inches.
 
          B.Deck supports are not designed for supporting decks that carry vehicular traffic or equipment including but not limited to snow removal equipment, ATV's, forklifts, or any motorized vehicles.
 
          C.Consult the Manufacturer and/or an Engineer regarding the following:
          1.When spacer tab condition or design requires spacing between decking tiles or concrete pavers other than the standard spacing required by the manufacturer.
          2.When considering use for other than a raised decks (e.g. interior floors, stairs, etc.).
          3.When the required pedestal height exceeds the safe limits as determined by the Manufacturer.
          4.When pedestal load capacity exceeds the maximums listed in this section.
          5.When using Bison Deck Supports pedestals on grade (soil).
          ** NOTE TO SPECIFIER ** Select Maximum Load Capacity based on model specified. Level.It is limited to 500 Lbs, ScrewJack is limited to 1000 Lbs and Versajust is limited to 1250 Lbs.
          6.When Level.It pedestal loads exceed 500 lbs per pedestal.
          7.When Versajust pedestal loads exceed 1250 lbs per pedestal.
          8.When Screwjack pedestal loads exceed 1000 lbs per pedestal.
          ** NOTE TO SPECIFIER ** Delete the entire next article if Level.it Deck Supports are not specified.
 
          2.3LEVEL.IT DECK PEDESTALS
 
          A.Pedestals:
          ** NOTE TO SPECIFIER ** Select Required size(s) from the next five options.
          1.Model: LC - 1 3/8 inches to 4 1/2 inches (35mm - 114mm).
          2.Model: LC Rotating Base
          a.Size: 7 7/8 inch (200mm) diameter x 3/16 inch (4.75mm) top wall thickness.
          b.Bearing Surface Area: 48 square inches (310 sq. cm.).
          c.Four (4) - 1/4 inch (6mm) diameter holes for drainage and / or mechanical attachment.
          3.Model: LC Top Unit:
          a.Size: 5 7/8 inch (150mm) diameter by 5/16 inch (8mm) thick plate.
          b.Bearing Surface Area: 27 square inches (174 sq cm).
          4.C4 Coupler: Adds from 2 1/2 inches to 4 inches (64mm - 101mm) of height. Includes bracing tabs.
          5.C1 Coupler: Adds from 1/4 inch (6mm) to 1 3/4 inches (44mm) in height. Includes bracing tabs.
          ** NOTE TO SPECIFIER ** Select configuration(s) from the next two options when multiple models are required for additional height. Delete both if not required.
          6.Configuration: LC + C1 - 4 1/2 inches to 6 inches (114mm - 152mm).
          7.Configuration: LC + C1 + C4 - 6 inches to 10 inches (152mm to 254mm).
          ** NOTE TO SPECIFIER ** Select required spacer tabs. Delete paragraphs not required from the next two options.
          8.Spacer Tabs: 1/8 inch (3 mm) thick for uniform spacing between pavers.
          9.Spacer Tabs: 3/16 inch (4.5mm) thick for uniform spacing between pavers.
          10.Load Capacity: Maximum 500 lbs. (226 kg) per pedestal with a Safety Factor of 2 (FS2).
          11.Material: Mineral Filled High Density Copolymer Polypropylene.
          a.Brittleness Temperature: Passes ASTM D 746.
          b.Softening Temperature of Plastics: Passes ASTM D 1525.
          c.Shore Hardness: Passes ASTM D 1706.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Fixed Height Pedestal Supports are not required. Retain only model(s) specified from the four available options.
 
          B.Fixed Height Pedestal Supports:
          1.Model: HD50 1/2 inch (13mm) tall.
          a.Bearing Surface Area: 27 square inches (174mm).
          2.Model: HD75 - 3/4 inch (19mm) tall.
          a.Bearing Surface Area: 27 square inches (174mm).
          3.Model: DPH0 - 5/8 inch (15mm) tall.
          a.Bearing Surface Area: 34 square inches (219mm).
          4.Model: DPH1 - 1 1/8 inch (29mm) tall.
          a.Bearing Surface Area: 34 square inches (219mm).
          5.Spacer Tabs: 1/8 inch (3 mm) or 3/16 inch (4.5mm) thick.
          6.Material: Mineral Filled High Density Copolymer Polypropylene.
          a.Brittleness Temperature: Passes ASTM D 746.
          b.Softening Temperature of Plastics: Passes ASTM D 1525.
          c.Shore Hardness: Passes ASTM D 1706.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Leveler Disks are not required. Retain only model(s) specified from the two available options.
 
          C.Leveler Disks:
          1.Model: LD4 - Placed beneath pedestals to compensate for slopes up to 1 inch per foot.
          a.Slope: 1/4 inch per foot.
          b.Center point thickness 3/8 inch (9.5mm).
          2.Model: PH5 - Top mounted adjusting leveler disk used for precise top leveling with incremental adjustment from zero to 5/8 inch per foot.
          3.Material: Mineral Filled High Density Copolymer Polypropylene.
          a.Brittleness Temperature: Passes ASTM D 746.
          b.Softening Temperature of Plastics: Passes ASTM D 1525.
          c.Shore Hardness: Passes ASTM D 1706.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Shims are not required. Retain only model(s) specified from the four available options.
 
          D.Shims:
          1.Model: D11:
          a.Material: 1/16 inch (1.5mm) Flexible Rubber.
          2.Model: SED 18:
          a.Material: 1/8 inch (3mm) Flexible PVC.
          3.Model: SED 116:
          a.Material: 1/16 inch (1.5mm) Flexible PVC.
          4.Model: PS1:
          a.Material: 1/8 inch (3mm) Rigid Plastic.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Base Pads are not required.
 
          E.Base Pads:
          ** NOTE TO SPECIFIER ** Select base pad type. FIB is only for use on roofing and waterproofing over insulation: consult specification for insulation requirements before specifying. Delete pads not required from the next two options.
          1.Model FFB: Pedestal base pad for on grade use, provides a large 12 inch by 12 inch (305mm x 305mm) base bearing surface for on grade installations.
          2.Model FIB: Pedestal base pad for use on roofing and waterproofing installations over insulation, provides a large 12 inch by 12 inch x 11/16 inches (305mm x 305mm x 17.5mm) base bearing surface.
          3.Material: Mineral Filled High Density Copolymer Polypropylene.
          a.Brittleness Temperature: Passes ASTM D 746.
          b.Softening Temperature of Plastics: Passes ASTM D 1525.
          c.Shore Hardness: Passes ASTM D 1706.
          ** NOTE TO SPECIFIER ** Delete the entire next article if Versadjust Deck Supports are not specified.
 
          2.4VERSADJUST DECK PEDESTALS
 
          A.Pedestals:
          ** NOTE TO SPECIFIER ** Select Required size(s) from the next five options.
          1.Model: VDPH2 - 1 3/4 inches to 2 1/2 inches (44mm - 63mm).
          2.Model: VDPH3 - 2 1/2 inches to 3 1/2 inches (63mm - 89mm).
          3.Model: VDPH4 - 2 7/8 inches to 4 1/4 inches (73mm - 108mm).
          4.Model: VDPH5 - 3 7/8 inches to 6 3/4 inches (98mm - 171mm).
          5.Model: VC2 - 2 3/4 inches to 4 3/4 inches (70mm - 121mm).
          ** NOTE TO SPECIFIER ** Select configuration(s) from the next two options when multiple models are required for additional height. Delete both if not required.
          6.Configuration: VDPH5 + VC2 - 6 3/4 inches to 11 1/4 inches (171mm - 286mm).
          7.Configuration: VDPH5 + VC2 + VC2 - 11 inches to 16 inches (279mm - 406mm).
          8.Base:
          a.Size: 7 7/8 inch (200mm) diameter x 3/16 inch (4.75mm) top wall thickness.
          b.Bearing Surface Area: 48 square inches (310 sq. cm.).
          c.Four (4) - 1/4 inch (6mm) diameter holes for drainage and / or mechanical attachment.
          9.Top Unit: 5/32 inch (4mm) thick plate with a 29 square inch (187 sq. cm.) bearing surface area.
          10.Adjusting leveler disk.
          ** NOTE TO SPECIFIER ** Select required spacer tabs. Delete paragraphs not required from the next two options.
          11.Spacer Tabs: 1/8 inch (3 mm) thick for uniform spacing between pavers.
          12.Spacer Tabs: 3/16 inch (4.5mm) thick for uniform spacing between pavers.
          13.Load Capacity: Maximum 1250 lbs (567 kg) per pedestal with a Safety Factor of 2 (FS2).
          14.Material: Mineral Filled High Density Copolymer Polypropylene.
          a.Brittleness Temperature: Passes ASTM D 746.
          b.Softening Temperature of Plastics: Passes ASTM D 1525.
          c.Shore Hardness: Passes ASTM D 1706.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Fixed Height Pedestal Supports are not required. Retain only model(s) specified from the four available options.
 
          B.Fixed Height Pedestal Supports:
          1.Model: HD50 1/2 inch (13mm) tall.
          a.Bearing Surface Area: 27 square inches (174mm).
          2.Model: HD75 - 3/4 inch (19mm) tall.
          a.Bearing Surface Area: 27 square inches (174mm).
          3.Model: DPH0 - 5/8 inch (15mm) tall.
          a.Bearing Surface Area: 34 square inches (219mm).
          4.Model: DPH1 - 1 1/8 inch (29mm) tall.
          a.Bearing Surface Area: 34 square inches (219mm).
          5.Spacer Tabs: 1/8 inch (3 mm) or 3/16 inch (4.5mm) thick.
          6.Material: Mineral Filled High Density Copolymer Polypropylene.
          a.Brittleness Temperature: Passes ASTM D 746.
          b.Softening Temperature of Plastics: Passes ASTM D 1525.
          c.Shore Hardness: Passes ASTM D 1706.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Leveler Disks are not required. Retain only model(s) specified from the two available options.
 
          C.Leveler Disks:
          1.Model: LD4 - Placed beneath pedestals to compensate for slopes up to 1 inch per foot.
          a.Slope: 1/4 inch per foot.
          b.Center point thickness 3/8 inch (9.5mm).
          2.Model: PH5 - Top mounted adjusting leveler disk used for precise top leveling with incremental adjustment from zero to 5/8 inch per foot.
          3.Material: Mineral Filled High Density Copolymer Polypropylene.
          a.Brittleness Temperature: Passes ASTM D 746.
          b.Softening Temperature of Plastics: Passes ASTM D 1525.
          c.Shore Hardness: Passes ASTM D 1706.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Shims are not required. Retain only model(s) specified from the four available options.
 
          D.Shims:
          1.Model: D11:
          a.Material: 1/16 inch (1.5mm) Flexible Rubber.
          2.Model: SED 18:
          a.Material: 1/8 inch (3mm) Flexible PVC.
          3.Model: SED 116:
          a.Material: 1/16 inch (1.5mm) Flexible PVC.
          4.Model: PS1:
          a.Material: 1/8 inch (3mm) Rigid Plastic.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Base Pads are not required.
 
          E.Base Pads:
          ** NOTE TO SPECIFIER ** Select base pad type. FIB is only for use on roofing and waterproofing over insulation: consult specification for insulation requirements before specifying. Delete pads not required from the next two options.
          1.Model FFB: Pedestal base pad for on grade use, provides a large 12 inch by 12 inch (305mm x 305mm) base bearing surface for on grade installations.
          2.Model FIB: Pedestal base pad for use on roofing and waterproofing installations over insulation, provides a large 12 inch by 12 inch x 11/16 inches (305mm x 305mm x 17.5mm) base bearing surface.
          3.Material: Mineral Filled High Density Copolymer Polypropylene.
          a.Brittleness Temperature: Passes ASTM D 746.
          b.Softening Temperature of Plastics: Passes ASTM D 1525.
          c.Shore Hardness: Passes ASTM D 1706.
          ** NOTE TO SPECIFIER ** Delete the entire next article if Screwjack Deck Supports are not specified.
 
          2.5SCREWJACK DECK PEDESTALS
 
          A.Pedestals:
          ** NOTE TO SPECIFIER ** Retain only model(s) specified from the four available options.
          1.Model B1: 1 1/4 inches to 2 inches (32mm - 51mm).
          2.Model B2: 2 inches to 3 inches (51mm - 76mm).
          3.Model B3: 3 inches to 4 3/4 inches (76mm - 121mm).
          4.Model B4: 4 3/4 inches to 7 3/4 inches (121mm - 197mm).
          ** NOTE TO SPECIFIER ** Select configuration(s) from the next two options when multiple models are required for additional height. Delete both if not required.
          5.Configuration B3 + C4: 7 3/4 inches to 9 inches (197mm - 229mm).
          6.Configuration B4 + C4: 9 inches to 12 inches (229mm - 305mm).
          7.Rotating Base:
          a.Size: 7 7/8 inch (200mm) diameter x 3/16 inch (4.75mm) top wall thickness.
          b.Bearing Surface Area: 48 square inches (310 sq. cm.).
          c.Four (4) - 1/4 inch (6mm) diameter holes for drainage and / or mechanical attachment.
          8.Top Unit: 5/32 inch (4mm) thick plate with a 29 square inch (187 sq. cm.) bearing surface area.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Model B3+C4 or Model B4+C4 is not specified.
          9.C4 Coupler: Adds between 2 1/2 inches and 4 inches of height.
          10.Spacer Tabs: 4.5mm thick for uniform spacing between pavers.
          11.Load Capacity: Maximum 1,000 lbs. (453 kg) per pedestal with a Safety Factor of 2 (FS2).
          12.Material: Mineral Filled High Density Copolymer Polypropylene.
          a.Brittleness Temperature: Passes ASTM D 746.
          b.Softening Temperature of Plastics: Passes ASTM D 1525.
          c.Shore Hardness: Passes ASTM D 1706.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Fixed Height Pedestal Supports are not required. Retain only model(s) specified from the two available options.
 
          B.Fixed Height Pedestal Supports:
          1.Model: HD50 - 1/2 inch (13mm) tall.
          2.Model: HD75 - 3/4 inch (19mm) tall.
          3.Bearing Surface Area: 34 square inches (219mm).
          4.Spacer Tabs: 1/8 inch (3 mm) or 3/16 inch (4.5mm) thick.
          5.Material: Mineral Filled High Density Copolymer Polypropylene.
          a.Brittleness Temperature: Passes ASTM D 746.
          b.Softening Temperature of Plastics: Passes ASTM D 1525.
          c.Shore Hardness: Passes ASTM D 1706.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Leveler Disks are not required. Retain only model(s) specified from the two available options.
 
          C.Leveler Disks:
          1.Model: LD4 - Placed beneath pedestals to compensate for slopes up to 1 inch per foot.
          a.Slope: 1/4 inch per foot.
          b.Center point thickness 3/8 inch (9.5mm).
          2.Model: PH5 - Top mounted adjusting leveler disk used for precise top leveling with incremental adjustment from zero to 5/8 inch per foot.
          3.Material: Mineral Filled High Density Copolymer Polypropylene.
          a.Brittleness Temperature: Passes ASTM D 746.
          b.Softening Temperature of Plastics: Passes ASTM D 1525.
          c.Shore Hardness: Passes ASTM D 1706.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Shims are not required. Retain only model(s) specified from the four available options.
 
          D.Shims:
          1.Model: D11:
          a.Material: 1/16 inch (1.5mm) Flexible Rubber.
          2.Model: SED 18:
          a.Material: 1/8 inch (3mm) Flexible PVC.
          3.Model: SED 116:
          a.Material: 1/16 inch (1.5mm) Flexible PVC.
          4.Model: PS1:
          a.Material: 1/8 inch (3mm) Rigid Plastic.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Base Pads are not required.
 
          E.Base Pads:
          ** NOTE TO SPECIFIER ** Select base pad type. FIB is only for use on roofing and waterproofing over insulation: consult specification for insulation requirements before specifying. Delete pads not required from the next two options.
          1.Model FFB: Pedestal base pad for on grade use, provides a large 12 inch by 12 inch (305mm x 305mm) base bearing surface for on grade installations.
          2.Model FIB: Pedestal base pad for use on roofing and waterproofing installations over insulation, provides a large 12 inch by 12 inch x 11/16 inches (305mm x 305mm x 17.5mm) base bearing surface.
          3.Material: Mineral Filled High Density Copolymer Polypropylene.
          a.Brittleness Temperature: Passes ASTM D 746.
          b.Softening Temperature of Plastics: Passes ASTM D 1525.
          c.Shore Hardness: Passes ASTM D 1706.
 
          2.6STACKABLES FIXED HEIGHT PEDESTALS
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Fixed Height Pedestal Supports are not required. Retain only model(s) specified from the two available options.
 
          A.Fixed Height Pedestal Supports:
          1.Model: HD50 - 1/2 inch (13mm) tall, Spacer Tabs: integrated 4.5mm
          2.Model: HD75 - 3/4 inch (19mm) tall. Spacer Tabs: integrated 4.5mm
          3.Bearing Surface Area: 27 square inches (174mm).
          4.Material: Mineral Filled High Density Copolymer Polypropylene.
          5.Brittleness Temperature: Passes ASTM D 746.
          6.Softening Temperature of Plastics: Passes ASTM D 1525.
          7.Shore Hardness: Passes ASTM D 1706.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Spacer Tabs are not required.
          8.Spacer Tabs:
          a.Model ST45 Spacer Tab Insert: 4.5mm thick (tab insert required instead of integral tabs for use with BISON Wood Tiles).
          b.Model ST18 Spacer Tab Insert: 1/8 inch thick.
          9.Material: Mineral Filled High Density Copolymer Polypropylene.
          10.Brittleness Temperature: Passes ASTM D 746.
          11.Softening Temperature of Plastics: Passes ASTM D 1525.
          12.Shore Hardness: Passes ASTM D 1706.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Leveler Disks are not required. Retain only model(s) specified from the two available options.
 
          B.Leveler Disks:
          1.Model: LD4 - Placed beneath pedestals to compensate for slopes up to 1 inch per foot.
          a.Slope: 1/4 inch per foot.
          b.Center point thickness 3/8 inch (9.5mm).
          2.Model: PH5 - Top mounted adjusting leveler disk used for precise top leveling with incremental adjustment from zero to 5/8 inch per foot.
          3.Material: Mineral Filled High Density Copolymer Polypropylene.
          4.Brittleness Temperature: Passes ASTM D 746.
          5.Softening Temperature of Plastics: Passes ASTM D 1525.
          6.Shore Hardness: Passes ASTM D 1706.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Shims are not required. Retain only model(s) specified from the four available options.
 
          C.Shims:
          1.Model: D11:
          a.Material: 1/16 inch (1.5mm) Flexible Rubber.
          2.Model: SED 18:
          a.Material: 1/8 inch (3mm) Flexible PVC.
          3.Model: SED 116:
          a.Material: 1/16 inch (1.5mm) Flexible PVC.
          4.Model: PS1:
          a.Material: 1/8 inch (3mm) Rigid Plastic.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Base Pads are not required.
 
          D.Base Pads:
          ** NOTE TO SPECIFIER ** Select base pad type. FIB is only for use on roofing and waterproofing over insulation: consult specification for insulation requirements before specifying. Delete pads not required from the next two options.
          1.Model FFB: Pedestal base pad for on grade use, provides a large 12 inch by 12 inch (305mm x 305mm) base bearing surface for on grade installations.
          2.Model FIB: Pedestal base pad for use on roofing and waterproofing installations over insulation, provides a large 12 inch by 12 inch x 11/16 inches (305mm x 305mm x 17.5mm) base bearing surface.
          3.Material: Mineral Filled High Density Copolymer Polypropylene.
          a.Brittleness Temperature: Passes ASTM D 746.
          b.Softening Temperature of Plastics: Passes ASTM D 1525.
          c.Shore Hardness: Passes ASTM D 1706.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Establish accurate lines, levels and pattern.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          C.The substrate surface that will receive the deck supports must be well compacted or structurally capable of carrying the dead and live loads anticipated.
 
          D.The substrate must be clean and free of projections and debris that could impair the performance of the pedestals or the total deck system.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Pedestals are not installed in conjunction with roof systems. Retain the next paragraph only if an IRMA (PRMA) configuration is specified.
 
          E.Decks over roofing and waterproofing: Verify that installation conforms to section "Project Conditions - Decks over Roofing and Waterproofing".
 
          F.Decks on Grade: Verify that installation conforms to section "Project Conditions - Decks on Grade".
 
          G.Installation requirements vary for each individual project site. Deck materials used, pattern, grid layout, starting point, and finished elevation should be shown on plan view shop drawings which have been prepared and approved by the designer, installing contractor and/or owner.
 
          H.Once a starting point and the finished elevation of the deck surface have been determined, the support system elevation (finished elevation less deck material thickness) is established and marked around the perimeter using a transit "torpedo" water level or laser leveling device.
 
          I.Precise measurements should be taken and deck area should be accurately defined. Mark off and square all outside edges with control lines (chalk lines or spray paint). Install two (2) lines that are perpendicular to each other across the deck area. Continue to mark a grid of lines in both directions marking the location of each pedestal. To assure a square layout, use the control lines as references to periodically check the layout during installation.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.For installations on smooth surfaced roofing/waterproofing, place a piece of protection board in the location on the grid of each pedestal.
 
          C.Place deck supports where each measured grid line meets the perimeter. Remove two (2) spacer tabs in line with one another on top of each deck support placed around the perimeter. Remove all four (4) spacer tabs at corners.
 
          D.Adjust each deck support to a "top of pedestal" elevation marked around the perimeter. Normally the deck support is positioned as close to the perimeter as possible, with the two remaining spacer tabs aligned with the grid line. Using the "top of pedestal" elevation marked on the perimeter, stretch a mason's line along and slightly ahead of the second row of deck supports. A laser leveling device may also be used for this purpose.
 
          E.On larger decks, it is recommended that pedestals be pre-selected and pre-set to the proper elevation and placed in position prior to the installation of pavers or tiles.
 
          F.As the deck supports located along the grid lines are loaded with pavers or tiles, fine vertical adjustment can be made by rotating the base or bottom of the deck support. Clockwise rotation of the pedestal base will raise the bearing surface and the deck. Counter-clockwise rotation will lower the bearing surface.
 
          G.If the "safety windows" located at the base of the screw cylinder become visible, it indicates that the deck support is extended beyond the minimum required engagement of threads. A coupling unit must be added to achieve the desired height. Never use a pedestal when the safety windows are exposed.
 
          H.Slight irregularities in decking panel thickness can be compensated for by using one or more shim segments. Place on top of the pedestal, under the corner(s) of the decking tile or paver. Use no more than two (2) shims and always adhere 1/4 wedges with construction adhesive.
 
          I.Fixed Height Pedestals: Complete deck and grid layout as instructed above. Stack no more than four (4) fixed height pedestals together and place in lieu of adjustable pedestals where needed. Spacer tabs can be removed to accommodate perimeter and corner support locations.
 
          J.Slope Compensation:
          1.Preferred Method: A base leveler disk should be used to level the pedestal base. Place one or more Disks under the pedestal base to compensate for up to 1 inch per foot of slope. Compensate for slope by placing the disks' thickest edge (located on the edge by a small finger tab) at the down slope side of the deck support, one disk compensates for 1/4 inch per foot of slope. Using two or more disks, rotate one in relation to the other to create a level deck support.
          2.Shims may be used in multiples, whole or segmented, and placed under the base to level the deck support.
          a.Under a pedestal: All shims under a pedestal must be adhered with construction adhesive. Shim no more than 1/8 inch (3mm) beneath each pedestal.
          b.On top of a pedestal: Model D11 - Use no more than 2 shims. Model PS1 Use no more than one shim.
          3.Use top mounted adjusting leveler disk, PH5, to compensate for slopes up to 5/8 inch per foot. Turn the top leveler disk to expose a number from 1 to 5 in the sight window (1 = less slope, 5 = more slope). Locate the arrow on the top of the leveler disk that corresponds to the number in the sight window. Place the deck support so that the numbered arrow points directly downhill.
 
          K.If a specifier requires and desires to install a cavity deck system over the height of 16 inches maximum of 24 inches in height, special approval is required prior to commencing the installation. The installing contractor must furnish Bison Deck Supports the proposed design for the extreme height bracing, stamped by a professional, licensed engineer. Special written approval will then be furnished by Bison Deck Supports to the installing contractor with a copy to the specifier, prior to commencing any pedestal and decking work.
 
          3.4DECK SUPPORT PLACEMENT AND FINAL ADJUSTMENT
 
          A.Deck supports and the deck surface panels must be placed as the manufacturer directs in these written instructions. Use of labor saving devices, such as paver lifters, is encouraged, especially on large jobs.
 
          B.Pedestals are designed to be rotated for final slight adjustment when pedestals are fully loaded. Deck supports should be leveled in each succeeding row as the installation proceeds. Final height adjustment or maintenance is easily made by simply rotating the base in a clockwise or counter-clockwise direction to raise or lower the panel.
 
          C.Sections of shims may be used and should be available for regular maintenance. Shims may be used in multiples, whole or segmented, and placed under the base to level the deck support. All shims under a pedestal must be adhered with construction adhesive.
 
          3.5PERIMETER CONTAINMENT
 
          A.Any area of a deck that is not restrained by a parapet or foundation wall must be 'boxed-in' and contained. The deck panels will move if all sides are not adequately restrained.
 
          B.Perimeter framing and edging boards located at the outside of the deck perimeter must be installed to provide restraint. No movement should be allowed at the perimeter of the deck system greater than one tab width.
 
          3.6FIELD QUALITY CONTROL
 
          A.Inspect often during installation to assure that grid spacer lines are being maintained in a straight and consistent pattern and that deck panels or pavers are level and not rocking.
 
          B.Confirm that deck pedestal height does not exceed 16 inches (406mm) in height. Confirm that pedestal heights in excess of 16 inches (406mm) have been braced and that proper authorization has been received.
 
          C.Unless otherwise specified in writing to allow for expansion, inspect to assure that all paver spacing between tiles and at perimeter walls does not exceed a tab width. Particular attention should be made to and deck supports assure that all pedestrian entry or access points to the deck are level and that the deck surface tiles are not randomly raised or uneven creating a tripping or safety hazard.
 
          D.Immediately following installation, the Owner, or the Owner's representative, must inspect the deck system to be positive that:
          1.The new deck system is adequately blocked on all sides to contain the surface decking and related components.
          2.There is no more than tab width spacing between any deck panels and at all sides of the deck perimeter.
          3.There is no ballasting rock used to fill in any perimeter voids.
          4.There is no 'rocking' of deck panels as foot traffic is applied to the surface decking.
          5.All required spacer tabs are in place and visible.
 
          3.7PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.8ROUTINE MAINTENANCE AND CARE
 
          A.Installer and/or Architect has a duty to instruct the deck owner about performing routine maintenance of the deck. Check for rocking pavers and adjust or shim immediately. Pedestals can settle and may have to be realigned. Failure to do so can cause a tripping hazard. Periodically check spacer tabs and immediately replace broken tabs to limit deck movement. Make sure the edge restraint stays intact and structurally sound.
 
         
END OF SECTION