Download SECTION 07760 ADJUSTABLE PEDESTALS FOR TERRACES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 07760
ADJUSTABLE PEDESTALS FOR TERRACES
 
 
Copyright 2012 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Buzon Pedestal International; adjustable pedestals for terraces.
This section is based on the products of Buzon Pedestal International, which is located at:
Prolongement rue de l'Abbaye, 134
Z.I des Hauts Sarts, zone 1
Herstal, Belgium B-4040
Buzon East Phone: 646-929-4318
Buzon East Fax: 212-243-2868
Buzon West Phone: 425-530-5414
Buzon West Fax: 866-521-0440
Email: info@buzon-world.com
Web Site: www.buzon-world.com
Since 1987, Buzon Pedestal International has been Europe's leading manufacturer of screwjack polypropylene pedestals. The reputation of BUZON(R) pedestals is the fruit of extensive experience and a willingness to satisfy the exacting demands of Architects, Specifiers, quantity surveyors and construction professionals, offering a wealth of construction and technical information. Our team of designers and engineers are ready to give you immediate support for your projects and construction sites all over the world.
For exterior and interior locations, commercial, industrial installations such as food storage; where regular cleaning and drainage is required. At roof level, pedestals can be used to support decking or pavers to contain and protect the services for ventilation, water supply and lighting. Services running in cavity below can be easily accessed.
Pedestal spacing options allow for complex layouts, abutments, penetrations and edge details. Typical application types include: raised access decks at ground or roof level for commercial and other sectors; support for visible bottom surface of water features over service voids; industrial floors using grid systems; temporary exhibitions, podiums, plinths and raised false floors.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Roof decking pedestals as shown on Drawings and specified herein. Include related attachments, and accessories.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete sections below not relevant to this project; add others as required.
 
A.
Section 02780 - Unit Pavers.
B.
Section 04220 - Concrete Unit Masonry.
C.
Section 04400 - Stone Assemblies.
D.
Section 06150 - Wood Decking.
E.
Section 06500 - Structural Plastic Decking.
F.
Section 06730 - Composite Decking.
G.
Section 07500 - Membrane Roofing.
H.
Section 07720 - Roof Walkways.
I.
Section 07760 - Roof Pavers.
J.
Section 09690 - Access Flooring.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM E 108/UL 790 - Standard Test Methods for Fire Tests of Roof Coverings
B.
Belgium (CRIF) Centre De Recherches Scientifiques ET Techniques Del Industrie Des Fabrications: Test Report No. GT 7660/01.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets for each assembly specified, including but not limited to:
1.
Performance characteristics.
2.
Preparation instructions and recommendations.
3.
Storage and handling requirements and recommendations.
4.
Installation Instructions.
C.
Method Statement: Prior to the installation of adjustable pedestal decking systems, Contractor shall submit an installation ' method statement' setting out the installation procedure for approval.
 
** NOTE TO SPECIFIER ** The contractor assumes the responsibility for and must take into consideration the structural capability and adequacy of the structure to carry the dead and live load weights involved, and that the density of any insulation is satisfactory to resist crushing and damaging the waterproofing membrane. Consult manufacturer and project engineer regarding: when spacer tab condition or design requires spacing between decking tiles or pavers other than standard spacing required by manufacturer; when considering use for in application other than a raised deck such as interior floors or stairs; when required pedestal height exceeds safe limits as determined by manufacturer; when pedestal load capacity exceeds maximum listed; when anticipating installation of items with excess weight on top of deck; when using Buzon pedestals on soil; when greater pedestal load capacity is required. Delete options for configuration and associated data not required.
 
D.
Engineering Calculations:
1.
Structural Analysis: Provide test report indicating the structural capability and adequacy of the roof decking pedestal assembly to carry the dead and live loads imposed by the roof decking.
2.
Density of Insulation: Sufficient to resist crushing and damaging waterproofing membrane.
E.
Laboratory Test Reports: Exterior fire-test exposure reports performed by independent testing agency indicating that roof decking pedestals comply with specified fire resistance classification.
F.
Shop Drawings: Provide shop drawings showing details including but not limited to plans, elevations, sections, fabrication, installation, anchorage, interface of the work of this section with the work of adjacent trades and indicating dimensions, tolerances and finishes.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
G.
Selection Samples: For each assembly type, two complete sets of samples representing manufacturer's full range of available product assembly types.
H.
Verification Samples: For each finish product specified, two samples representing actual product assembly types specified.
 
** NOTE TO SPECIFIER ** SUSTAINABILITY: LEED: Use the following paragraphs when LEED Submittals are required. Delete if not required.
 
I.
LEED Submittals: In accordance with LEED Requirements:
1.
Submit required letters, calculations, spreadsheets and templates prepared by Architect for submitting to USGBC for Credit Interpretation Requests.
2.
Submit Project Materials and Cost Data: Provide statement for total cost for building materials used for Project.
 
** NOTE TO SPECIFIER ** SUSTAINABILITY: LEED 2009 (first option below) and LEED v.4 (second option below).
 
3.
Materials and Resources Credit: MRc.4 Recycled Content: Submit product data and certification letter(s) of proposed materials with recycled content:
a.
Showing their cost and percentages by weight of post-consumer and pre-consumer recycled content.
4.
Materials and Resources Credit: MRc Building Product Disclosure and Optimization - Sourcing of Raw Materials: Submit product data and certification letter(s) of proposed materials with recycled content:
a.
Showing their cost and percentages by weight of post-consumer and pre-consumer recycled content.
1.5
QUALITY ASSURANCE
A.
Single Source Requirements: To the greatest extent possible, provide pedestals and ancillary products specified in this section from a single manufacturer.
B.
Manufacturer's Qualifications: Successfully engaged in the manufacture of adjustable pedestals for terraces for at least 25 years.
C.
Installer Qualifications: Successfully engaged in installation of adjustable decking systems for at least 5 years; capable of estimating, building from working CAD details or plans, determining elevations and properly handling materials in pedestal decking assembly.
1.
Method Statement Submission: Prior to the installation of the adjustable pedestal decking systems, the installer shall submit an installation ' method statement' setting out the installation procedure for approval.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
D.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Rework mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE AND HANDLING
A.
Inspect delivered materials upon arrival to ensure they are undamaged, in good condition and as specified.
B.
Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards.
C.
Store products indoors in manufacturer's or fabricator's original containers and packaging, with labels clearly identifying product name and manufacturer. Pedestals are delivered boxed in cardboard cartons. These cartons should be stored in dry conditions and should not come into contact with rain or damp conditions. Protect from damage.
1.7
PROJECT CONDITIONS
A.
Surfaces to receive roof decking pedestals shall be broom clean, frost free, and free of dirt, oil or any rough foreign matter, which may impair the proper installation of the roof decking pedestals.
B.
Confirm that substrates have positive slope and provide adequate drainage in accordance with applicable building codes.
C.
Do not install roof decking pedestals over any roofing insulation with a density of less than 414 kPa (60 psi).
1.8
SEQUENCING AND SCHEDULING
A.
Conference: Convene a pre-installation conference to establish procedures to maintain optimum working conditions and to coordinate this work with related and adjacent work.
1.9
WARRANTY
A.
Manufacturer's Warranty: Pedestal system shall remain free from manufacturing defects for a period of ten years from date of Substantial Completion.
B.
Contractor's Warranty: Contractor shall warrant that their work will remain free from defects of labor and materials for a period of two years from date of Substantial Completion.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Buzon Pedestal International SA: Z.I. des Hauts-Sarts, Zone I Prolongement de la rue l'Abbaye, 134, B-4040 Herstal, Belgium; Contact: Laurant Buzon; Tel: +32-4-248 39 83; Fax: +32-4-264 82 38; Web: HYPERLINK "http://www.buzon-world.com/" www.buzon-world.com
B.
Buzon USA West: Contact: Erik Nelson; Tel: 503-954-3336; Fax: 866-521-0440; Email: info@buzonusawest.com; Web: HYPERLINK "http://www.buzonusa.us/" www.buzonusa.us
C.
Buzon USA East:16 W. 56th St.; New York, NY 10019; Contact: Mufdi Siraji; Tel: 646-929- 4318; Fax: 212-243-2868; Email: fz@buzonusaeast.com; Web: HYPERLINK "http://www.buzonusa.us/" www.buzonusa.us
D.
www.buzoncanada.ca/ " www.buzoncanada.ca
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
E.
Substitutions: Not permitted.
F.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
2.2
PERFORMANCE REQUIREMENTS
A.
Exterior Fire-Test Exposure: Provide roof decking pedestal system listed as Class A fire resistance rating when tested in accordance with ASTM E 108 or UL 790 by an independent testing agency acceptable to authorities having jurisdiction. Identify products with appropriate markings of applicable testing agency.
B.
Compression Resistance: Compression Resistance: Roof decking pedestal system shall be capable of withstanding minimal breaking loads up to 1000kg (2204 lbs.).
C.
Recycled Content: Pedestal system shall contain 80% post-industrial recycled content and be 100% recyclable.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.3
ADJUSTABLE PEDESTALS (DPH SERIES)
A.
Fix /Adjustable Screwjack Pedestal System:
1.
DPH-Series as manufactured by Buzon Pedestal International.
2.
Compliance:
 
** NOTE TO SPECIFIER ** Loading Test Positions: The following loading data for pedestals with loads applied at various positions on the load bearing top surface of the pedestals. 1/1 is load evenly applied across entirety of the load- bearing surface; 1/2 is load applied to half of the load- bearing surface; 1/4 is load applied to one quarter of the load-bearing surface. The tests were carried out on a universal testing machine, type Instron 1185 n degrees H - 4573, with a capacity of 100 kN, fitted with a 100 kN force transducer No. 2518 - 201. The loading speed was 10 mm/min. The mean RUPTURE value, expressed in daN or en lbf, is the result of carrying out the test on 3 supports at different heights. If any option other than ' Standard, talc-loaded...' is selected above for ' Pedestal Component Materials' then delete data listed under ' Configuration' for ' Loading Data.'
a.Testing Agency: Belgium (CRIF) Centre De Recherches Scientifiques ET Techniques Del Industrie Des Fabrications.
 
a.
Test Method: Universal testing machine, Instron type.
b.
Test Report: No. GT 7660/01.
c.
Safety Factor for Pedestrian Terraces: Divide the following values by 2.
d.
Safety Factor for Raised False Floors: Divide the following values 4.
B.
Fix / Adjustable Height Pedestal: Suitable for all types of roof decks and terraces using precast concrete pavers and other heavy materials.
1.
Composition: Five piece, interlocking, multi-threaded unit consisting of slope corrector, mounting head, height extension coupler, adjustment ring clamp coupler, and support base.
a.
Slope Corrector: Slope compensation system, adjustable in increments of 0.5% up to a maximum 5% slope. Slope corrector is mounted to the pedestal head with fixing clips, and is formed from two cylindrical parts that allows compensating for 1 to 5% slopes to provide a level mounting head; 255mm (10 inch) diameter; 12mm (1/2 inch) thickness to be added to the adjustable height of the pedestal.
b.
Pedestal Head: Large support surface with reinforcement ribs; screwed directly into the coupler or adjustment ring clamp; fitted with slots to receive cylindrical plate with 4 paver positioning blades of various thicknesses to achieve an open gap between pavers. Including locking safety clips to prevent total unscrewing of the pedestal head.
c.
Height Extension Coupler: One-piece extension coupler with upper part threaded to receive additional extension couplers or the pedestal head, and lower part threaded to screw into the adjustment ring clamp coupler. Including safety clips to prevent total unscrewing of the pedestal head or ring clamp. Lock keys keep the pedestal height in place after height adjustment.
d.
Adjustment Ring Clamp Coupler: Factory assembled ring clamp coupler, factory fitted onto the support base; ring clamp consists of reverse threading cylinders with multiple inner and outer threads, and fitted with safety locks to prevent total unscrewing of the components.
e.
Support Base: Cylindrical support base with reinforcement ribs, threaded to receive ring clamp coupler. Support base can be placed or fixed to a solid substrate, or partially cut away for positioning against a wall. Includes holes at bottom for drainage.
2.
Height Range: Fix (17 mm; 21/32 inch) and (28mm;1 3/32 inch) or infinitely adjustable by rotation of each pedestal component, using variable height support bases ranging from 17 to 175mm (5/8 to 6- 7/8 inch), and multiple height extension couplers up to a maximum height of 1073 mm (42 1/8 inch).
3.
Material: Ultraviolet (UV) stabilized, talc-filled, high density, copolymer polypropylene, weather, sea salt, and chemical resistant; 3 to 4.5mm (1/8 to 3/16 inch) thickness.
4.
Temperature Range: Resistant from -30 degrees C to 90 degrees C (-22 degrees F to 194 degrees F).
C.
Mounting Head Accessories: Spacer tabs, rubber shims and mounting plates with paver positioning blades, support pins, and joist supports that can be clipped to the head of the pedestal to accommodate the selected roof decking material.
D.
Perimeter Containment And Support
1.
The complete assembly of roof decking pedestals and pavers shall be restrained at the perimeter of the walk deck area to resist lateral movement. 3mm standard allowed at all edges, total 6mm allowed max.
2.
Cumulative movement in excess of 6 mm (1/4 inch) will void the manufacturer's warranty.
 
** NOTE TO SPECIFIER ** Delete if detailed component listing is not required.
 
E.
Components:
 
** NOTE TO SPECIFIER ** Fill in blank below with custom material designation or delete line as applicable. If any option other than ' Standard, talc-loaded...' is selected below for ' Pedestal Component Materials' then delete data listed under ' Loading Data' for ' Pedestal Configuration' (below). Pedestals in polypropylene are not designed to support machines or equipment that may subject them to vibration. Custom options available such as transparent units for display or exhibition areas; contact manufacturer for details. Delete options for Pedestal Component Materials not required.
 
1.
Pedestal Component Materials: Custom, _______________
2.
Pedestal Component Materials: As scheduled and indicated on Drawings.
3.
Pedestal Component Materials: Standard, talc-loaded polypropylene copolymer with minimum 80 percent recycled CCP material, 20 percent Talc, 2 percent UV, Master Batch black, 100 percent recyclable; suitable for use in temperatures from -30 degrees C to 120 degrees C (-22 degrees F to 250 degrees F).
4.
Pedestal Component Materials: Transparent units.
5.
Pedestal Component Materials: Transparent polycarbonate.
6.
Ancillary Application Materials:
a.
Accommodates metal grid systems, fiberglass grid systems, timber-style decking, square-shaped or rectangular-shaped stone, concrete, natural stone, terrazzo, ceramic, composite pavers as approved by manufacturer.
b.
Do not use Buzon Deck Supports over insulation less than 20 psi or with low density polystyrene insulation.
 
** NOTE TO SPECIFIER ** Adjusting ring is incorporated from model DPH-5 upwards; slope corrector is incorporated into pedestals from model DPH-4 upwards; slope corrector and numerous fixing accessories are available to support all types of structures, and can be used on all models from DPH-0 to DPH-3. Delete configurations not required.
 
7.
Configuration: As scheduled and indicated on Drawings.
8.
Configuration: DPH-0.
 
** NOTE TO SPECIFIER ** Delete options for nominal fixed height not required.
 
a.
Nominal Fixed Height: As scheduled and indicated on Drawings.
b.
Nominal Fixed Height: Standard, 17 mm.
c.
Nominal Fixed Height: With PH5 slope corrector, 27 mm.
d.
Diameter: 170 mm.
e.
Surface Area: 227 cm2.
f.
Load Data: Mean value of load.
1)
At Position 1/1: 5450 daN (12154 lbf).
2)
At Position 1/2: 2820 daN (6289 lbf).
3)
At Position 1/4: 1460 daN (3256 lbf).
9.
Configuration: DPH-1.
 
** NOTE TO SPECIFIER ** Delete options for nominal fixed height not required.
 
a.
Nominal Fixed Height: As scheduled and indicated on Drawings.
b.
Nominal Fixed Height: Standard, 28 mm.
c.
Nominal Fixed Height: With PH5 slope corrector, 38 mm.
d.
Diameter: 170 mm.
e.
Surface Area: 227 cm2.
f.
Load Data: Mean value of load.
1)
At Position 1/1: 5120 daN (11418 lbf).
2)
At Position 1/2: 2325 daN (5185 lbf).
3)
At Position 1/4: 1325 daN (2955 lbf).
10.
Configuration: DPH-2.
 
** NOTE TO SPECIFIER ** Delete options for nominal height range not required.
 
a.
Nominal Height Range: As scheduled and indicated on Drawings.
b.
Nominal Height Range: Standard, 35 mm - 53 mm.
c.
Nominal Height Range: With PH5 slope corrector, 44 mm - 62 mm.
d.
Top Diameter: 145 mm.
e.
Top Surface Area: 165 cm2.
f.
Base Diameter: 200 mm.
g.
Base Surface Area: 314 cm2.
h.
Load Data: Mean value of load.
1)
At Position 1/1 at 45 mm Height: 1420 daN (3667 lbf).
2)
At Position 1/2 at 45 mm Height: 1295 daN (2888 lbf).
3)
At Position 1/4 at 45 mm Height: 645 daN (1438 lbf).
4)
At Position 1/1 at 53 mm Height: 1360 daN (3033 lbf).
5)
At Position 1/2 at 53 mm Height: 875 daN (1951 lbf).
6)
At Position 1/4 at 53 mm Height: 375 daN (836 lbf).
11.
Configuration: DPH-3.
 
** NOTE TO SPECIFIER ** Delete options for nominal height range not required.
 
a.
Nominal Height Range: As scheduled and indicated on Drawings.
b.
Nominal Height Range: Standard, 50 mm - 78 mm.
c.
Nominal Height Range: With PH5 slope corrector, 60 mm - 88 mm.
d.
Top Diameter: 150 mm.
e.
Top Surface Area: 177 cm2.
f.
Base Diameter: 200 mm.
g.
Base Surface Area: 314 cm2.
h.
Load Data: Mean value of load.
1)
At Position 1/1 at 60 mm Height: 2660 daN (5932 lbf).
2)
At Position 1/2 at 60 mm Height: 1555 daN (3468 lbf).
3)
At Position 1/4 at 60 mm Height: 690 daN (1539 lbf).
4)
At Position 1/1 at 78 mm Height: 1225 daN (2732 lbf).
5)
At Position 1/2 at 78 mm Height: 685 daN (1528 lbf).
6)
At Position 1/4 at 78 mm Height: 340 daN (758 lbf).
12.
Configuration: DPH-4.
a.
Nominal Height Range: Standard, 74 mm - 110 mm.
b.
Top Diameter: 155 mm.
c.
Top Surface Area: 188 cm2.
d.
Base Diameter: 200 mm.
e.
Base Surface Area: 314 cm2.
f.
Load Data: Mean value of load.
1)
At Position 1/1 at 90 mm Height, 0 percent Slope: 2920 daN (6512 lbf).
2)
At Position 1/2 at 90 mm Height, 0 percent Slope: 1680 daN (3746 lbf).
3)
At Position 1/4 at 90 mm Height, 0 percent Slope: 900 daN (2007 lbf).
4)
At Position 1/1 at 110 mm Height, 5 percent Slope: 1550 daN (3547 lbf).
5)
At Position 1/2 at 110 mm Height, 5 percent Slope: 1040 daN (2319 lbf).
6)
At Position 1/4 at 110 mm Height, 5 percent Slope: 620 daN (1383 lbf).
13.
Configuration: DPH-5.
a.
Nominal Height Range: Standard, 100 mm - 175 mm.
b.
Top Diameter: 155 mm.
c.
Top Surface Area: 188 cm2.
d.
Base Diameter: 200 mm.
e.
Base Surface Area: 314 cm2.
f.
Load Data: Mean value of load.
1)
At Position 1/1 at 120 mm Height, 0 percent Slope: 2020 daN (4505 lbf).
2)
At Position 1/2 at 120 mm Height, 0 percent Slope: 1325 daN (2955 lbf).
3)
At Position 1/4 at 120 mm Height, 0 percent Slope: 800 daN (1784 lbf).
4)
At Position 1/1 at 140 mm Height, 0 percent Slope: 1870 daN (4170 lbf).
5)
At Position 1/2 at 140 mm Height, 0 percent Slope: 1230 daN (2743 lbf).
6)
At Position 1/4 at 140 mm Height, 0 percent Slope: 710 daN (1583 lbf).
7)
At Position 1/1 at 175 mm Height, 5 percent Slope: 1640 daN (3657 lbf).
8)
At Position 1/2 at 175 mm Height, 5 percent Slope: 1160 daN (2587 lbf).
9)
At Position 1/4 at 175 mm Height, 5 percent Slope: 850 daN (1896 lbf).
14.
Configuration: DPH-6.
a.
Nominal Height Range: Standard, 175 mm - 285 mm.
b.
Top Diameter: 155 mm.
c.
Top Surface Area: 188 cm2.
d.
Base Diameter: 200 mm.
e.
Base Surface Area: 314 cm2.
f.
Load Data: Mean value of load.
1)
At Position 1/1 at 285 mm Height, 0 percent Slope: 1540 daN (3434 lbf).
2)
At Position 1/2 at 285 mm Height, 0 percent Slope: 1180 daN (2631 lbf).
3)
At Position 1/4 at 285 mm Height, 0 percent Slope: 720 daN (1606 lbf).
4)
At Position 1/1 at 285 mm Height, 5 percent Slope: 1450 daN (3245 lbf).
5)
At Position 1/2 at 285 mm Height, 5 percent Slope: 1025 daN (2286 lbf).
6)
At Position 1/4 at 285 mm Height, 5 percent Slope: 800 daN (1784 lbf).
15.
Configuration: DPH-7.
a.
Nominal Height Range: Standard, 245 mm - 400 mm.
b.
Top Diameter: 155 mm.
c.
Top Surface Area: 188 cm2.
d.
Base Diameter: 200 mm.
e.
Base Surface Area: 314 cm2.
f.
Load Data: Mean value of load.
1)
At Position 1/1 at 400 mm Height, 0 percent Slope: 1400 daN (3289 lbf).
2)
At Position 1/2 at 400 mm Height, 0 percent Slope: 1040 daN (2319 lbf).
3)
At Position 1/4 at 400 mm Height, 0 percent Slope: 740 daN (1650 lbf).
4)
At Position 1/1 at 400 mm Height, 5 percent Slope: 1375 daN (3066 lbf).
5)
At Position 1/2 at 400 mm Height, 5 percent Slope: 1060 daN (2364 lbf).
6)
At Position 1/4 at 400 mm Height, 5 percent Slope: 675 daN (1505 lbf).
16.
Configuration: DPH-8.
a.
Nominal Height Range: Standard, 325 mm - 515 mm.
b.
Top Diameter: 155 mm.
c.
Top Surface Area: 188 cm2.
d.
Base Diameter: 200 mm.
e.
Base Surface Area: 314 cm2.
f.
Load Data: Mean value of load.
1)
At Position 1/1 at 515 mm Height, 0 percent Slope: 1475 daN (3289 lbf).
2)
At Position 1/2 at 515 mm Height, 0 percent Slope: 1105 daN (2464 lbf).
3)
At Position 1/4 at 515 mm Height, 0 percent Slope: 680 daN (1516 lbf).
4)
At Position 1/1 at 515 mm Height, 5 percent Slope: 1390 daN (3100 lbf).
5)
At Position 1/2 at 515 mm Height, 5 percent Slope: 970 daN (2163 lbf).
6)
At Position 1/4 at 515 mm Height, 5 percent Slope: 760 daN (1695 lbf).
17.
Configuration: DPH-9.
a.
Nominal Height Range: Standard, 395 mm - 630 mm.
b.
Top Diameter: 155 mm.
c.
Top Surface Area: 188 cm2.
d.
Base Diameter: 200 mm.
e.
Base Surface Area: 314 cm2.
f.
Load Data: Mean value of load.
1)
At Position 1/1 at 630 mm Height, 0 percent Slope: 1420 daN (3167 lbf).
2)
At Position 1/2 at 630 mm Height, 0 percent Slope: 1000 daN (2230 lbf).
3)
At Position 1/4 at 630 mm Height, 0 percent Slope: 665 daN (1483 lbf).
4)
At Position 1/1 at 630 mm Height, 5 percent Slope: 1350 daN (3011 lbf).
5)
At Position 1/2 at 630 mm Height, 5 percent Slope: 1020 daN (2275 lbf).
6)
At Position 1/4 at 630 mm Height, 5 percent Slope: 550 daN (1227 lbf).
18.
Configuration: DPH-10.
a.
Nominal Height Range: Standard, 465 mm - 745 mm.
b.
Top Diameter: 155 mm.
c.
Top Surface Area: 188 cm2.
d.
Base Diameter: 200 mm.
e.
Base Surface Area: 314 cm2.
f.
Load Data: Mean value of load.
1)
At Position 1/1 at 745 mm Height, 0 percent Slope: 1360 daN (3033 lbf).
2)
At Position 1/2 at 745 mm Height, 0 percent Slope: 940 daN (2096 lbf).
3)
At Position 1/4 at 745 mm Height, 0 percent Slope: 725 daN (1617 lbf).
4)
At Position 1/1 at 745 mm Height, 5 percent Slope: 1325 daN (2955 lbf).
5)
At Position 1/2 at 745 mm Height, 5 percent Slope: 905 daN (2018 lbf).
6)
At Position 1/4 at 745 mm Height, 5 percent Slope: 510 daN (1137 lbf).
19.
Configuration: DPH-11.
a.
Nominal Height Range: Standard, 540 mm - 860 mm.
b.
Top Diameter: 155 mm.
c.
Top Surface Area: 188 cm2.
d.
Base Diameter: 200 mm.
e.
Base Surface Area: 314 cm2.
f.
Load Data: Mean value of load.
1)
At Position 1/1 at 860 mm Height, 0 percent Slope: 1300 daN (2899 lbf).
2)
At Position 1/2 at 860 mm Height, 0 percent Slope: 910 daN (2029 lbf).
3)
At Position 1/4 at 860 mm Height, 0 percent Slope: 700 daN (1561 lbf).
4)
At Position 1/1 at 860 mm Height, 5 percent Slope: 1280 daN (2854 lbf).
5)
At Position 1/2 at 860 mm Height, 5 percent Slope: 890 daN (1985 lbf).
6)
At Position 1/4 at 860 mm Height, 5 percent Slope: 675 daN (1505 lbf).
 
** NOTE TO SPECIFIER ** Delete options for attachment not required.
 
20.
Attachment of Materials to Pedestals: As scheduled and indicated on Drawings.
21.
Attachment of Materials to Pedestals: Gravity laid.
22.
Attachment of Materials to Pedestals: Fixed to pedestal head.
F.
Accessories: Including but not limited to separation blades/spacer tabs, shims (2 mm), slab supporting heads, slope correctors, height adjusters/couplers, ring clamps for adjustment, locking and unlocking keys to fix pedestal position and supporting bases/stands as follows.
1.
Supporting Head Surfaces: Adjustable angle from 0 to 5 percent (0 to 5 cm/m).
a.
Diameter: 155 mm (190 cm2).
b.
Thickness: 4 mm thick, with reinforcement veins.
c.
Features: Screw on head with a safety clip and 10 mm hole in the centre of the head in order to receive the slab separation bladed plate or a rawplug and fixing screw for mechanical attachment.
 
** NOTE TO SPECIFIER ** PH5 slope corrector can be added to head of DPH-0, DPH-1, DPH-2, DPH-3 pedestals. It is integrated in the heads of DPH-4 up to DPH-11 pedestals.
 
2.
Slope Correctors: Patented PH5 slope corrector; adjustable at head with click-rotation.
a.
Diameter: 170 mm.
b.
Range: From 0 to 5 percent gradient; with 0.5 percent intervals.
c.
Top Surfaces: Can be calibrated for slope compensation, with clear directional arrows indicating orientation of pedestal once adjustment is set using a pin.
3.
Spacer Tabs: Clip-fixed into top of pedestal, to obtain open joints.
 
** NOTE TO SPECIFIER ** Delete width of spacer tabs not required.
 
a.
Width of Spacer Tabs: As scheduled and indicated on Drawings.
b.
Width of Spacer Tabs: 2 mm.
c.
Width of Spacer Tabs: 4.5 mm.
d.
Width of Spacer Tabs: 6 mm.
e.
Width of Spacer Tabs: 8 mm.
f.
Width of Spacer Tabs: 10 mm.
g.
Diameter: 8 mm.
 
** NOTE TO SPECIFIER ** Provides additional acoustic performance. Quantity of shims required varies by decking applications. Consult manufacturer for details. Delete if not required.
 
4.
Rubber Shims: To fit over spacer tabs, made of reinforced (Shore 60) EPDM in 1 and 2 mm thicknesses.
5.
Couplers: Height adjusters provide additional height.
6.
Adjustment Ring Clamps:
a.
Diameter: 115 mm.
b.
Description: High to low, to allow height adjustment with decking in place; screw pitch reversed with 3 inner threads and 8 threads factory screwed onto pedestal stand as required for specified designs.
7.
Supporting Bases:
a.
Base Diameter: 200 mm.
b.
Thickness: 3 mm thickness with 8 reinforcement veins of 5 mm thickness.
c.
Cylinder Diameter: 125 mm.
d.
Fixing Holes: 8 fixing holes aligned with the 8 reinforcement veins.
e.
Weep Holes: 2.
 
** NOTE TO SPECIFIER ** The following applies to applications involving applications utilizing models DPH5 - DPH11. Delete if not required.
 
f.
Reversibility: Reversible supporting base can function as head, with ability to have spacer tabs installed on supporting base in reversed configuration; view of slope correction calibration not affected by reversed configuration.
 
** NOTE TO SPECIFIER ** The following applies to applications involving applications utilizing models DPH5 - DPH11. Delete if not required.
 
8.
Locking and Unlocking Keys: Once desired height achieved individual keys used at bases, ring adjusters, extender couplers and tops; prevent rotational movement caused by traffic or vibration.
 
** NOTE TO SPECIFIER ** Recommended for enhanced stability with pedestal height above 600 mm.
 
9.
Integrated Tabs: Allow for mechanical fixing or cross-bracing,
10.
Security Locking Clips: Heads, coupler rings and bases have safety ' stop' pins, to prevent overextension.
 
** NOTE TO SPECIFIER ** The following applies to applications involving applications with timber-style decking. Delete if not required.
 
11.
Joist Cradles: Supports joists for timber-style decking.
a.
Description: Compatible with timber battens/joists, composite battens/joists, aluminum or steel support sections; with fixing holes on both sides of support for mechanical fixing
b.
Width of Support: Up to 65 mm.
 
** NOTE TO SPECIFIER ** The 4 polypropylene screwjack pedestals of the 3rd generation BC series, infinitely adjustable from 45 to 200 mm, consist of 2 mutually threaded parts: a mounting head and a base. The addition of sleeves allows pedestals to be adjustable up to 1030 mm. Delete if not required.
 
2.4
ADJUSTABLE PEDESTALS (BC SERIES)
A.
Adjustable Screwjack Pedestal System:
1.
Basis of Design: BC-Series as manufactured by Buzon Pedestal International.
B.
Fix / Adjustable Height Pedestal: Suitable for any type of roof terrace or raised floor and capable of aligning non-dimensional materials.
1.
Composition: Four piece, interlocking, multi-threaded unit with mounting head, sleeve, reverse coupler and support base.
a.
Pedestal Head: Screwed directly into the sleeve or support base; fitted with slots to receive circular or rectangular tabs of various thicknesses that achieve an open gap between pavers.
b.
Sleeve: One-piece sleeve with upper part threaded to receive additional sleeves or the pedestal head, and lower part threaded to screw into the support base. Including safety clips to prevent total unscrewing of the pedestal head or sleeve. Lock keys keep the pedestal height in place after height adjustment.
c.
Reverse Coupler: Factory assembled coupler with reverse threading consisting of two cylinders with multiple inner and outer threads, and fitted with safety locks to prevent total unscrewing of the components.
d.
Support Base: Cylindrical support base with reinforcement ribs, and fitted with clamps to receive the pedestal head or a sleeve. Support base can be placed or fixed to a solid substrate, or partially cut away for positioning against a wall. Includes holes at bottom for drainage.
e.
Slope Corrector: Placed at the underside of the support base and formed from two cylindrical parts that allows compensating for 1 to 5% slopes and providing a level mounting head; 255mm (10 inch) diameter; 12mm (1/2 inch) thickness to be added to the adjustable height of the pedestal.
2.
Height Range: Fix (11 mm; 7/16 inch) and (14mm; 9/16 inch) or infinitely adjustable by rotation of each pedestal component, using variable height support bases ranging from 28 to 200mm (1-1/8 to 7-7/8 inch), and multiple sleeve inserts up to a maximum height of 1131mm (44 17/32 inch).
3.
Material: Ultraviolet (UV) stabilized, talc-filled, high density, copolymer polypropylene, weather, sea salt, and chemical resistant; 3 to 4.5mm (1/8 to 3/16 inch) thickness.
4.
Temperature Range: Resistant from -30 degrees C to 90 degrees C (-22 degrees F to 194 degrees F).
C.
Mounting Head Accessories: Spacer tabs, support pins, and joist supports that can be clipped to the head of the pedestal to accommodate the selected roof decking material.
D.
Perimeter Containment And Support
1.
The complete assembly of roof decking pedestals and pavers shall be restrained at the perimeter of the walk deck area to resist lateral movement. 3mm standard allowed at all edges, total 6mm allowed max.
2.
Cumulative movement in excess of 6 mm (1/4 inch) will void the manufacturer's warranty.
 
** NOTE TO SPECIFIER ** Delete components if not required.
 
E.
Components:
 
** NOTE TO SPECIFIER ** Fill in blank below with custom material designation or delete line as applicable. Pedestals in polypropylene are not designed to support machines or equipment that may subject them to vibration. Custom options available such as transparent units for display or exhibition areas; contact manufacturer for details. Delete options for Pedestal Component Materials not required.
 
1.
Pedestal Component Materials: Custom, _______________
2.
Pedestal Component Materials: As scheduled and indicated on Drawings.
3.
Pedestal Component Materials: Standard, talc-loaded polypropylene copolymer with minimum 78 percent recycled CCP material, 20 percent Talc, 2 percent UV, Master Batch black, 100 percent recyclable; suitable for use in temperatures from -50 degrees C to 120 degrees C (-58 degrees F to 250 degrees F), except as indicated.
4.
Pedestal Component Materials: Transparent units.
5.
Pedestal Component Materials: Polyester fiberglass.
6.
Pedestal Component Materials: Polycarbonate fiberglass.
7.
Compression Testing: More than 1000 kg/pedestal; tests reports, issued and certified by SIRRIS, are available from manufacturer.
a.
Three major types of test were carried out on each BC series pedestal type.
1)
Complete surface area of pedestal head screwed to pedestal base and at different heights.
2)
Half the surface area of pedestal head screwed to pedestal base and at different heights.
3)
A quarter of the surface area of pedestal head screwed to pedestal base and at different heights.
b.
Tests carried out on universal test machine, type Instron 1185 (ME002), of 100 kN capacity, equipped with Instron load cell type 2525 - 801 code 200 (CE003) of 100 kN capacity. The load cells were calibrated by an accredited external laboratory (UKAS Lab no. 0019). The loading speed was 10 mm/min.
8.
System Design and Compatibility: Circular tabs on pedestal heads for accessible terraces, green terraces or raised floors; compatible pavers shapes including but not limited to triangular, pentagonal, hexagonal, circular, square and rectangular pavers.
9.
Ancillary Application Materials: Do not use over insulation less than 20 psi or with low density polystyrene insulation.
 
** NOTE TO SPECIFIER ** Fill in blank below with configuration designation or delete as applicable.
 
10.
Configuration: __________________.
11.
Configuration: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Fill in blank below with configuration designation or delete as applicable.
 
12.
Nominal Fixed Height: __________________.
13.
Nominal Fixed Height: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete options for attachment not required.
 
14.
Attachment of Materials to Pedestals: As scheduled and indicated on Drawings.
15.
Attachment of Materials to Pedestals: Gravity laid.
16.
Attachment of Materials to Pedestals: Fixed to pedestal head.
F.
Accessories: Including but not limited to separation blades/spacer tabs, slab supporting heads, slope correctors, height adjusters/couplers, locking and unlocking keys to fix pedestal position and supporting bases/stands as follows.
1.
Cylindrical Supporting Heads:
a.
Thickness: 5 mm.
b.
Diameter: 155 mm.
c.
Surface Area: 190 cm2.
d.
Reinforcement: Under surface of pedestal head, 14 ribs per head.
e.
Design: Continuously threaded over its full height, screws into pedestal base sleeve. On top of base of threaded part of head is a safety clip to prevent total unscrewing, so that three safety threads are retained at all times.
f.
Surface of Pedestal Head:
1)
On Periphery:
a)
12 circular holes for fixing circular spacer tabs of 2 mm, 4.5 mm, 6 mm, 8 mm, or 10 mm thickness.
b)
Allows angles of 30 degrees, 45 degrees, 60 degrees, 90 degrees,120 degrees, 145 degrees, 150 degrees and 180 degrees to be obtained; for use with triangular, pentagonal, hexagonal, circular, square, rectangular pavers or pavers of different shapes.
2)
At Center:
a)
4 rectangular holes receiving rectangular spacer tabs of 2 mm, 4.5 mm, 6 mm, 8 mm, or 10 mm thickness, for use with square or rectangular pavers.
b)
Fitted with a 14 mm threaded hole for screw or bolt fixing or for fixing of a batten support.
c)
4 circular 12 mm threaded holes for screw or bolt fixing or for mounting circular tabs for 45 degree or 145 degree angles.
2.
Cylindrical Supporting Bases:
a.
Base Type: Type BC-4, adjustable from 85 to 140 mm.
b.
Base Type: Type BC-5, adjustable from 116 to 200 mm are
c.
Base Diameter: 205 mm.
d.
Cylinder Diameter: 125 mm.
e.
Thickness: 4 mm thickness.
f.
Reinforcement: 8 reinforcement veins of 3 mm thickness.
g.
Fixing Holes: Aligned with reinforcement veins.
h.
Weep Holes: 2 per base.
i.
Inside of Cylinders: Fitted with 4 clamping threads to receive heads, sleeves.
j.
Internal Cylinders: Equipped with a safety orifice (hole) to prevent total unscrewing of pedestal head.
k.
Edges: Rounded to prevent degradation of support substrate.
l.
Drainage:
1)
At end of external and internal cylinder are orifices to allow proper rainwater drainage, preventing stagnation.
2)
Interconnected drainage channels are provided under pedestal base.
m.
Base Flange: 8 holes on periphery aligned with 8 reinforcement ribs to allow bases to be fixed to concrete, epoxy, wood or steel support substrates.
n.
Locking/Adjustment: Provided with two holes for access to two lock keys arranged so as to lock bases, heads and sleeves after height adjustment; pointed end of nail can be inserted to unlock safety clip on pedestal head, thereby allowing pedestal head to be unscrewed in order to fit one or more additional sleeves; up to a max height of 1030 mm.
3.
Sleeves: Type C3-BC couplers provide additional height; for adjustments from 200 mm to 1030 mm.
a.
Thickness: 4 mm.
b.
Cylinder Diameter: 105 mm.
c.
Design: Fitted with 2 cylinders, injection molded in one piece.
d.
Lower Part of Cylinders: Multi-threaded lower part of cylinder screws into pedestal base and has a safety clip to prevent total unscrewing.
e.
Upper Part of Cylinders: 4 threads for receiving pedestal heads or additional sleeves, and safety clip to prevent total unscrewing of pedestal head or sleeve.
f.
Reinforcement:
1)
4 vertical reinforcement bars on the outside.
2)
3 mm thick plate with reinforcement bars at centre of internal cylinder.
g.
Drainage: Plate at centre of internal cylinders fitted with 8 holes to ensure proper rainwater drainage.
h.
Locking/Adjustment:
1)
On upper cylinder of sleeve are two lock and unlock orifices providing access to two lock keys to lock up pedestal head or sleeves after height adjustment of pedestal head or screwed sleeves.
2)
Upper and external part of sleeve has a small hole into which pointed end of nail can be inserted to unlock the safety clip, thereby allowing head to be unscrewed in order to fit one or more additional sleeves.
4.
Spacer Tabs: Clip-fixed into top of pedestal, to obtain open joints.
a.
Attachment: Mechanically fixed to pedestal head by clicking them into place.
 
** NOTE TO SPECIFIER ** Delete spacer tab type not required.
 
b.
Spacer Tabs Type: As scheduled and indicated on Drawings.
c.
Spacer Tabs Type: Circular.
1)
Circular tabs with cylindrical base allow 360 degrees rotation on pedestal head for 30 degree, 45 degree, 60 degree, 90 degree, 120 degree, 145 degree, 150 degree or 180 degree angles .
2)
Can be rotated to adapt to angle of triangular, circular, pentagonal, hexagonal, square, rectangular pavers or pavers of different shapes.
d.
Spacer Tabs Type: Rectangular.
1)
Tabs with rectangular bases allow fixed mounting on pedestal head for 90 degree or 180 degree angles; used for applications with square or rectangular pavers.
 
** NOTE TO SPECIFIER ** Delete width of spacer tabs not required.
 
e.
Width of Spacer Tabs: As scheduled and indicated on Drawings.
f.
Width of Spacer Tabs: 2 mm.
g.
Width of Spacer Tabs: 4.5 mm.
h.
Width of Spacer Tabs: 6 mm.
i.
Width of Spacer Tabs: 8 mm.
j.
Width of Spacer Tabs: 10 mm.
5.
Locking and Unlocking Keys: Patented system.
a.
Materials: PA-Nylon.
b.
Design: In upper and external part of pedestal base and in sleeves are two lock and unlock orifices providing access to two lock keys, which are arranged so as to lock the pedestal heads after height adjustment.
c.
Function:
1)
Pointed end of nail can be inserted to unlock safety clips.
2)
Locks pedestal heads in pedestal bases.
3)
Locks pedestal heads in the sleeves.
4)
Locks sleeves in pedestal bases.
5)
Interlocks sleeves screwed into each other.
6.
Slope Correctors: Patented PH5 slope corrector; adjustable at head with click-rotation.
a.
Application: Used only with rectangular shaped tabs.
b.
Design: Consists of two cylinders, factory assembled; compensates for horizontal slopes allowing level surface above pedestal heads.
c.
Diameter: 155 mm.
d.
Thickness: 3 mm to 5 mm.
e.
Disc External Diameter: 155 mm for mounting on top of the pedestal heads.
f.
Assembly Thickness at 0 percent: 13 mm to be added to the pedestal height.
g.
Assembly thickness at 5 percent: 18 mm to be added to the pedestal height.
h.
Function:
1)
Adapted to head of pedestal, upper cylinder is adjustable through 360 degrees to find correct slope value, viewable through oval reading window; allows slopes from 0 to 5 percent with 0.5 percent intervals.
2)
Pin holds chosen value in place, prevents both cylinders from moving.
3)
Can rotate on pedestal head to enable it to be placed in correct slope direction by means of an arrow indicating value of selected slope.
4)
Complete pedestal assembly is then positioned in direction of slope to be corrected with aid of indicator arrow printed on plate of the corrector with the value of the slope to be corrected.
5)
Pedestal will then be horizontal in with respect to slope to be offset.
 
** NOTE TO SPECIFIER ** Good practice requires that the ground must have a slope of at least 2 percent to ensure proper rainwater drainage.
 
7.
Slope Correctors: Patented BC-PH5 slope correctors.
a.
Mounting: Under pedestal head in direct contact with sloping ground.
b.
Application: Used in combination with circular and rectangular tabs.
c.
Design: Consists of two cylinders, factory assembled.
d.
Thickness of Elements: 3 mm to 5 mm.
e.
Disc External Diameter: 225 mm.
f.
Assembly thickness at 0 percent: 13 mm to be added to the pedestal height.
g.
Assembly thickness at 5 percent: 18 mm to be added to the pedestal height.
h.
Function:
1)
Allows slopes from 0 to 5 percent with 0.5 percent intervals.
2)
Two BC-PH5 correctors allow slopes of up to 10 percent to be corrected.
3)
The two cylinders are adjustable through 360 degrees; a pin holds the value in place and prevents both cylinders from moving.
4)
The correct slope value can be viewed through an oval reading window.
5)
Positioned in direction of slope to be corrected with aid of indicator arrow printed on lower plate of corrector with same value of upper plate.
6)
The pedestal, mounted on slope corrector, will then be horizontal in all directions with respect to the slope to be offset.
8.
Reverse Couplers: C4-BC-INV adjustable by 32 mm.
a.
Thickness: 5 mm.
b.
External Diameter: 105 mm.
c.
Design: Coupler with reverse threading consists of two cylinders with multiple inner and outer threads, factory assembled; clicks into base of pedestal type BC-4 or BC-5.
d.
Function:
1)
Pedestal heads BC-4 or BC-5 and sleeves can be screwed completely into the upper part of the reverse coupler.
2)
For use with pedestal type BC-4 for adjustment from 198 to 230 mm.
3)
Mounting: On top of last sleeve to facilitate fine height adjustment of the pedestal head by + 32 mm under pavers, gratings, raised floors or wood strip surfaces and for green terrace gratings.
e.
Fitted with safety system to prevent total unscrewing, so that at least 3 clamping threads are retained at all times.
f.
Two parts of reverse coupler have 5 mm thick plate on the inside to rigidly attach them together.
g.
Drainage: Plate on inside fitted with holes to ensure proper rainwater drainage.
h.
Locking: Upper part of reverse coupler has a small hole into which pointed end of nail can be inserted to unlock safety clip; allows unscrewing pedestal head.
9.
Batten Holders: Batten support plate.
a.
Application: For wooden or composite terrace decks placed and mounted on battens.
b.
Thickness: 11 mm.
c.
Adjustment: Provided with adjustment guides from 35 to 90 mm and more, for receiving battens of different shapes and thicknesses; battens fastened to adjustment guides with stainless steel screws.
d.
Dimensions: Square-shaped plates, 154 mm x 154 mm.
e.
Components: 7 parts per plate.
1)
1 rectangular plate.
2)
4 adjustment guides in Polypropylene for fixing the battens.
3)
2 clamping clips in POM for fixing batten plate to pedestal heads.
f.
Plate Surfaces:
1)
Surface Area: 240 cm2.
2)
Reinforcement: Slots, 3 mm in thickness.
3)
Mountings: Centre of plate is 15 mm diameter hole for mounting 2 fixing clips on pedestal heads.
4)
4 slots 75 mm in length for receiving the 4 adjustment guides.
g.
Adjustment Guides: Click into slots of plates.
1)
Shape: Triangular shaped parts.
2)
Dimensions: 30 mm x 50 mm x H 35 mm,.
3)
Adjustment Guides: Can receive battens thicknesses 35 mm, 40 mm, 45 mm, 50 mm, 55 mm, 60 mm, 65 mm, 70 mm, 75 mm, 80 mm, 85 mm, 90 mm thick and more; consult manufacturer for details.
 
** NOTE TO SPECIFIER ** The following applies to applications involving applications with timber-style decking. Delete if not required.
 
10.
Joist Cradles: Supports joists for timber-style decking.
a.
Description: Compatible with timber battens/joists, composite battens/joists, aluminum or steel support sections; with fixing holes on both sides of support for mechanical fixing.
b.
Width of Supports: Up to 65 mm.
2.5
ADJUSTABLE PEDESTALS (PB SERIES)
A.
Screwjack Pedestal System:
1.
Basis of Design: PB-Series as manufactured by Buzon Pedestal International.
B.
Fix / Adjustable Height Pedestal: Suitable for all types of roof decks and terraces using precast concrete pavers and other heavy materials.
1.
Composition: Four piece, interlocking, multi-threaded unit consisting of mounting head, height extension coupler, support base, and slope corrector.
a.
Head Support: Screwed directly into the support base or height extension coupler, and fitted with slots to receive circular or rectangular tabs of various thicknesses that achieve an open gap between pavers.
b.
Height Extension Coupler: One-piece extension coupler with upper part threaded to receive additional extension couplers or the pedestal head, and lower part threaded to screw into the support base. Including safety clips to prevent total unscrewing of the pedestal head or ring clamp. Lock keys keep the pedestal height in place after height adjustment.
c.
Support Base: Cylindrical support base with reinforcement ribs and fitted with clamps to receive the pedestal. Placed or fixed to a solid substrate, base can be cut away for positioning against a wall. Includes holes at bottom for drainage.
d.
Slope Corrector: Placed at the underside of the support base and formed from two cylindrical parts that allows compensating for 1 to 5% slopes and providing a level
e.
mounting head; 255mm (10 inch) diameter; 12mm (1/2 inch) thickness to be added to the adjustable height of the pedestal.
f.
Shim: Cylindrical support base to increase of 4 mm (5/32 inch) thickness to be added to the height of the pedestal
2.
Height Range: Fix (15 mm; 5/8 inch) or infinitely adjustable by rotation of the mounting head device, using variable height support bases, and multiple height extension couplers ranging from 28 to 965 mm (from 1-3/32 inch to 38 inches).
3.
Materiel: Ultraviolet (UV) stabilized, talc-filled, high density, copolymer polypropylene, weather, sea salt, and chemical resistant; 3 to 4.5mm (1/8 to 3/16 inch) wall thickness.
4.
Temperature Range: Resistant from -30 degrees C to 90 degrees C (-22 degrees F to 194 degrees F).
C.
Mounting Head Accessories: Spacer tabs, support pins, and joist supports that can be clipped to the head of the pedestal to accommodate the selected roof decking material.
D.
Perimeter Containment and Support
1.
The complete assembly of roof decking pedestals and pavers shall be restrained at the perimeter of the walk deck area to resist lateral movement. 3mm standard allowed at all edges, total 6mm allowed max.
2.
Cumulative movement in excess of 6 mm (1/4 inch) will void the manufacturer's warranty.
PART 3 EXECUTION
 
3.1
EXAMINATION AND PREPARATION
A.
Prepare substrates using the methods recommended by the manufacturer for achieving best result for the substrates under project conditions. Verify elevations, pedestal heights and layouts. Establish accurate and level lines and patterns
1.
Substrate Requirements: Laid at ground or roof level over concrete, screed, EPDM, rubber, single ply or other built up roofing systems, or directly over insulation materials, dependent on insulation densities and overall loadings.
B.
Do not proceed with installation until substrates have been prepared using the methods recommended by the manufacturer and deviations from manufacturer's recommended tolerances are corrected. Commencement of installation constitutes acceptance of conditions.
C.
If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
3.2
INSTALLATION
A.
Install roof decking pedestals in accordance with manufacturer's recommendations. Securely place base supports at locations shown on shop drawings.
B.
Locate pedestals at the proper elevation and placed in position prior to the installation of roof decking pavers.
C.
Level Installation: Establish starting point and finished elevation of the roof decking paver surface, and determine the pedestal head support elevation by subtracting the thickness of the paver. Mark around the perimeter using transit, or laser leveling device.
D.
Slope Compensation: Mount slope corrector to the pedestal head with fixing clips and set slope by rotating the mechanism through 360 degrees to the desired value. Adjust slope in increments of 0.5% up to a maximum 5% slope. Lock slope corrector as per manufacturer's recommendations to create a level and plumb paver surface.
E.
Perimeter Containment: Provide field installed restraint, where roof decking is not constrained by an abutting wall. No movement shall be allowed at the perimeter of the roof decking greater than 3mm (1/8 inch).
F.
Make final slight adjustments to pedestals as they are fully loaded by roof decking pavers.
G.
Level each succeeding row of pedestals as the roof decking paver installation proceeds.
H.
Ensure roof decking pedestals are maintained in a straight and consistent pattern and that installed deck pavers are level and do not rock back-and-forth under loading.
I.
At roof deck access points for pedestrians, ensure that pavers are level and that the walking surface does not have randomly raised or uneven joints creating a tripping or safety hazard.
3.3
ADJUSTMENT AND PROTECTION
 
** NOTE TO SPECIFIER ** The following does not apply to applications involving applications with timber-style decking. Delete if not required.
 
A.
Adjustment: Eliminate rocking and uneven pavers; rotate pedestals for final adjustment after fully loaded.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
C.
Protection: Protect installed products and finishes from damage during construction.
END OF SECTION