MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 07810
 
         
BARRIER COAT FIREPROOFING
 
         
 
         
Copyright 2014 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** TPR2 Corp. (Thermal Product Research); Fireproof barrier coating products.
This section is based on the products of TPR2 Corp. (Thermal Product Research), which is located at:
36 Plains Rd.
Essex, CT 06426
Tel: 860-767-8772
Fax: 860-767-8779
Email: request info
Web: www.tpr2.com
[ Click Here ] for additional information.
TPR2 is a company developed to provide revolutionary products and solutions for fire, heat, thermal and safety issues that a multiple of industries face today. Our proprietary formulations, unique product compositions and rapid, custom solutions build a strong foundation for cost effective, creative, quick-response solutions to suit our customers' needs.
TPR2's fire / thermal experience dates back from over 20 years in military and proprietary, private research & development plus countless applications of coatings. Remember, a coating is only as good as the application!
TPR2 understands the importance as well as the cost of the new fire/safety codes being imposed on the marketplace. Although necessary, they do add expense, labor, and almost always, complication. TPR2 coatings, additives, and composites save customers money, unlike the difficulty and expense of making structure modifications in order to comply with new/upgraded codes. Overall system costs actually save customers money.
TPR2 provides custom solutions, quickly, as well as off-the-shelf revolutionary products:
-AFES-F1 Fire Extinguishing Coating
-Fireshell® F10E (IBC compliant) NFPA 286 Thermal Barrier Coating for sprayfoam surfaces
-Fireshell BMS TC (IBC compliant) NFPA 286 Thermal Barrier Coating for Bayseal® sprayfoam
-Fireshell JM TC (IBC compliant) NFPA 286 Thermal Barrier Coating for JM Corbond® sprayfoam
-Fireshell® AFES-F1E Interior/Exterior Waterproof fire barrier Coating
-Fireshell ® AFES-F1 Fire Extinguishing Coating
-Fireshell IB4 (IBC compliant) AC 377 for sprayfoam surfaces
-Fireshell BMS IC (IBC compliant) AC 377 over Bayseal® sprayfoam
-Fireshell JM IC (IBC compliant) AC 377 over JM Corbond® sprayoam
-FIRESAFE® IP-10 Interior Paint
-STRUCTURE SAVIOUR™ AFES-F1EP Fireproof Primer / Noncombustible Coating
-AFES-F4 Non-flammable Exterior Paint
ContactTPR2's skilled Solutions Team to help solve product problems, deal with code adherence issues, address special needs/extreme situation requirements and answers application issues.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Barrier Coat Fireproofing.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 07200 - Thermal Protection: Thermal insulation systems.
 
          B.Section 07810 - Applied Fireproofing: Requirements for and application of mineral fiber and cementitious fireproofing.
 
          C.Section 07815 - Sprayed-On Fireproofing: Requirements for and application of sprayed-on fireproofing.
 
          D.Section 07840 - Firestopping: Requirements for and installation of firestopping protection.
 
          E.Section 09260 - Gypsum Board Assemblies: Gypsum board fireproofing.
 
          F.Section 09210 - Gypsum Plaster: Gypsum plaster fireproofing.
 
          G.Section 09966 - Fire Retardant Coatings.
 
          H.Section 09967 - Intumescent Painting.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM D 412 - Tensile set of Rubber and Thermoplastic Elastomers.
 
          B.ASTM D 522 - Standard Test Methods for Mandrel Bend Test of Attached Organic Coatings.
 
          C.ASTM D 661 - Standard Test Method for Evaluating Degree of Cracking of Exterior Paints.
 
          D.ASTM D 968 - Standard Test Methods for Abrasion Resistance of Organic Coatings by Falling Abrasive.
 
          E.ASTM D 1729 - ASTM D1729-96 Standard Practice for Visual Appraisal of Colors and Color Differences of Diffusely-Illuminated Opaque Materials.
 
          F.ASTM D 2243 - Standard Test Method for Freeze-Thaw Resistance of Water-Borne Coatings.
 
          G.ASTM D 2486 - Standard Test Methods for Scrub Resistance of Wall Paints.
 
          H.ASTM D 2794 - Standard Test Method for Resistance of Organic Coatings to the Effects of Rapid Deformation (Impact).
 
          I.ASTM D 3273 - Test Method for Resistance to Growth of Mold on the Surface of Interior Coatings in an Environmental Chamber.
 
          J.ASTM D 4214 - Standard Test Methods for Evaluating the Degree of Chalking of Exterior Paint Films.
 
          K.ASTM D 4541 - Standard Test Method for Pull-Off Strength of Coatings Using Portable Adhesion Testers.
 
          L.ASTM D 4585 - Standard Practice for Testing Water Resistance of Coatings Using Controlled Condensation.
 
          M.ASTM D 6904 - Standard Practice for Resistance to Wind-Driven Rain for Exterior Coatings Applied on Masonry.
 
          N.ASTM G 153 - Standard Practice for Operating Enclosed Carbon Arc Light Apparatus for Exposure of Nonmetallic Materials
 
          O.FTMS 141 M 4494 - Film Application & Test Charts - Leveling & Sagging.
 
          P.ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
 
          Q.ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials.
 
          R.ASTM E 119 - Standard Test Methods for Fire Tests of Building Construction and Materials.
 
          S.NFPA 286 - Standard Methods of Fire Tests for Evaluating Contribution of Wall and Ceiling Interior Finish to Room Fire Growth.
 
          T.UL 723 - Test for Surface Burning Characteristics of Building Materials
 
          U.ICC - International Urban-Wildland Interface Code.
 
          V.SFI 54.1 - Non-Flammable Thermal Barrier Fire Extinguishing Coatings.
 
          W.ICC - AC 377 - Acceptance Criteria for Spray Applied Foam Plastic Insulation.
 
          1.4DESIGN / PERFORMANCE REQUIREMENTS
          ** NOTE TO SPECIFIER ** Revise paragraph if UL Fire Resistance Directory is not used. Consult the manufacturer for available fire-resistance ratings. Indicate UL design number, or other reference designation, on Drawings.
 
          A.Fire-Resistance Ratings: As indicated by UL Fire Resistance Directory designation.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          D.Certification: Obtain and submit certification by authority having jurisdiction that fireproofing products are acceptable.
 
          E.Installer's qualification statement indicating installer is approved by the manufacturer as an installer.
 
          F.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in the manufacture of the products specified, with minimum of 5 years documented experience.
 
          B.Installer Qualifications: Trained and approved by manufacturer, with minimum of 3 years documented experience.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
          4.Accepted mock-ups shall be comparison standard for remaining Work
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products indoors in a heated location in manufacturer's unopened packaging until ready for installation.
 
          B.Protect products against freezing.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          B.Do not install when substrate temperature is less than 68 degrees F (20 degrees C) or above 95 degrees F (35 degrees C) and when relative humidity is above 80 percent.
 
          C.Maintain ventilation after application of fireproofing in accordance with manufacturer's recommendations.
 
          D.Coordinate sequence of work with other installers of work that needs to penetrate fireproofing, to avoid unnecessary damage and patching.
 
          E.Coordinate sequence of work with other installers of work that would obstruct access to surfaces to be fireproofed.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: TPR2 Corp. (Thermal Product Research), which is located at: 36 Plains Rd. ; Essex, CT 06426; Tel: 860-767-8772; Fax: 860-767-8779; Email: request info; Web: www.tpr2.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Select the barrier coatings required the following paragraphs; and delete those paragraphs not required.
 
          2.2MATERIALS
 
          A.AFES-F1 Fire Extinguishing Coating:
          1.Proprietary Non-flammable Coating.
          2.Flexible, ductile, elastomeric.
          3.Extinguishes liquid fires as tested in accordance with SFI 54.1.
          4.Maintains protective integrity in vapor fires.
          5.Meets weatherability requirements for exterior coating as follows:
          a.ASTM D 522: Flexibility over conical mandrel.
          b.ASTM D 2486: Scrub resistance.
          c.ASTM D 968: Abrasion, falling sand.
          d.ASTM D 2794: Impact resistance.
          e.ASTM D 4541: Adhesion, pull off strength.
          f.ASTM D 2243: Freeze thaw resistance.
          g.ASTM G 153: Accelerated weathering - 1000 hrs, 8 hours UVA 340@ 60c.
          h.ASTM D 412: Tensile, elongation properties.
          i.ASTM D 6904: Wind driven rain.
          j.ASTM D 3273: Mold resistance.
          k.FTMS 141 M4494: Sag resistance.
          l.ASTM D 4585: Moisture resistance, 100 hours.
          m.ASTM D 1729: Color change.
          n.ASTM D 4214: Degree of chalking.
          o.ASTM D 661: Degree of cracking.
          6.Non-toxic, drain safe, water based, non-fuming.
          7.Suitable for Interior and Exterior surfaces.
          8.Sprayable with standard spray equipment.
          9.Flame Spread/Smoke Developed ASTM E 84 and UL 723: flame 0 smoke 0.
          10.Volatility/VOC: 0.
          11.Solvent: Water based.
          12.Total Dry Film Thickness: 20 to 30 mils DFT, nominal.
          13.No primer required.
          14.Color:
          ** NOTE TO SPECIFIER ** Select the color required from the following paragraphs; and delete those paragraphs not required.
          a.White.
          b.Gray.
          c.Red.
          d.Charcoal.
          e.Black.
          f.Custom Color.
 
          B.Fireshell F10E - NFPA 286 Thermal Barrier Coating for sprayfoam:
          1.Non-flammable, 1-part, water based, intumescing coating.
          2.Expands up to 2000 percent.
          3.Non-toxic, drain safe, water based, non-fuming.
          4.Can be latex or oil base top coated.
          5.Suitable for Interior and Exterior surfaces.
          6.Sprayable with standard spray equipment.
          7.Approvals: Meets weatherability requirements for exterior coating as follows:
          a.ASTM D 522: Flexibility over conical mandrel.
          b.ASTM D 2486: Scrub resistance.
          c.ASTM D 968: Abrasion, falling sand.
          d.ASTM D 2794: Impact resistance.
          e.ASTM D 4541: Adhesion, pull off strength.
          f.ASTM D 2243: Freeze thaw resistance.
          g.ASTM G 153: Accelerated weathering - 1000 hrs, 8 hours UVA 340@ 60c.
          h.ASTM D 412: Tensile, elongation properties.
          i.ASTM D 6904: Wind driven rain.
          j.ASTM D 3273: Mold resistance.
          k.FTMS 141 M4494: Sag resistance.
          l.ASTM D 4585: Moisture resistance, 100 hours.
          m.ASTM D 1729: Color change.
          n.ASTM D 4214: Degree of chalking.
          o.ASTM D 661: Degree of cracking.
          8.Approvals:
          ** NOTE TO SPECIFIER ** Fireshell F10E meets the requirements of 2009 IBC 803.2.1 over foam, IBC 2603.9 over foam, and IRC 314.3 over foam. Contact the manufacturer for test reports and/or additional information.
          a.Meets NFPA 286 over open cell Foam for Walls, Foam, Attics, and Crawl Spaces.
          b.Meets NFPA 286 over closed cell Foam for Walls, Foam, Attics, and Crawl Spaces.
          c.Meets Green Standards and Lead Paint Requirements.
          d.Meets EPA requirements for Ultra Low VOC.
          e.Meets ASTM E 84 and UL 723, 5 flame, 20 smoke.
          f.Meets SCAQMD (California South Coast Air Quality Management District) requirements as a Supercompliant Coating.
          9.Color:
          ** NOTE TO SPECIFIER ** Select the color required from the following paragraphs; and delete the paragraph not required.
          a.White.
          b.Custom Color.
 
          C.Fireshell BMS TC - NFPA 286 Thermal Barrier Coating for Bayseal sprayfoam:
          1.Non-flammable, 1-part, water based, intumescing coating.
          2.Expands up to 2000 percent.
          3.Non-toxic, drain safe, water based, non-fuming.
          4.Can be latex or oil base top coated.
          5.Suitable for Interior and Exterior surfaces.
          6.Sprayable with standard spray equipment.
          7.Meets weatherability requirements for exterior coating as follows:
          a.ASTM D 522: Flexibility over conical mandrel.
          b.ASTM D 2486: Scrub resistance.
          c.ASTM D 968: Abrasion, falling sand.
          d.ASTM D 2794: Impact resistance.
          e.ASTM D 4541: Adhesion, pull off strength.
          f.ASTM D 2243: Freeze thaw resistance.
          g.ASTM G 153: Accelerated weathering - 1000 hrs, 8 hours UVA 340@ 60c.
          h.ASTM D 412: Tensile, elongation properties.
          i.ASTM D 6904: Wind driven rain.
          j.ASTM D 3273: Mold resistance.
          k.FTMS 141 M4494: Sag resistance.
          l.ASTM D 4585: Moisture resistance, 100 hours.
          m.ASTM D 1729: Color change.
          n.ASTM D 4214: Degree of chalking.
          o.ASTM D 661: Degree of cracking.
          8.Approvals:
          ** NOTE TO SPECIFIER ** Fireshell BMS TC meets the requirements of 2009 IBC 803.1.2 over Bayseal® sprayfoam, IBC 2603.9 over foam, and IRC 314.3 over foam. Contact the manufacturer for test reports and/or additional information.
          a.Meets NFPA 286 over open cell Foam for Walls, Foam, Attics, and Crawl Spaces.
          b.Meets NFPA 286 over closed cell Foam for Walls, Foam, Attics, and Crawl Spaces.
          c.Meets Green Standards and Lead Paint Requirements.
          d.Meets EPA requirements for Ultra Low VOC.
          e.Meets ASTM E 84 and UL 723, 5 flame, 20 smoke.
          f.Meets SCAQMD (California South Coast Air Quality Management District) requirements as a Supercompliant Coating.
          9.Color:
          ** NOTE TO SPECIFIER ** Select the color required from the following paragraphs; and delete the paragraph not required.
          a.White.
          b.Custom Color.
 
          D.Fireshell JM TC - NFPA 286 Thermal Barrier Coating for JM Corbond sprayfoam:
          1.Non-flammable, 1-part, water based, intumescing coating.
          2.Expands up to 2000 percent.
          3.Non-toxic, drain safe, water based, non-fuming.
          4.Can be latex or oil base top coated.
          5.Suitable for Interior and Exterior surfaces.
          6.Sprayable with standard spray equipment.
          7.Meets weatherability requirements for exterior coating as follows:
          a.ASTM D 522: Flexibility over conical mandrel.
          b.ASTM D 2486: Scrub resistance.
          c.ASTM D 968: Abrasion, falling sand.
          d.ASTM D 2794: Impact resistance.
          e.ASTM D 4541: Adhesion, pull off strength.
          f.ASTM D 2243: Freeze thaw resistance.
          g.ASTM G 153: Accelerated weathering - 1000 hrs, 8 hours UVA 340@ 60c.
          h.ASTM D 412: Tensile, elongation properties.
          i.ASTM D 6904: Wind driven rain.
          j.ASTM D 3273: Mold resistance.
          k.FTMS 141 M4494: Sag resistance.
          l.ASTM D 4585: Moisture resistance, 100 hours.
          m.ASTM D 1729: Color change.
          n.ASTM D 4214: Degree of chalking.
          o.ASTM D 661: Degree of cracking.
          8.Approvals:
          ** NOTE TO SPECIFIER ** Fireshell JM TC meets the requirements of 2009 IBC 803.1.2 over JM Corbond® sprayfoam, IBC 2603.9 over foam, and IRC 314.3 over foam. Contact the manufacturer for test reports and/or additional information.
          a.Meets NFPA 286 over open cell Foam for Walls, Foam, Attics, and Crawl Spaces.
          b.Meets NFPA 286 over closed cell Foam for Walls, Foam, Attics, and Crawl Spaces.
          c.Meets Green Standards and Lead Paint Requirements.
          d.Meets EPA requirements for Ultra Low VOC.
          e.Meets ASTM E 84 and UL 723, 5 flame, 20 smoke.
          f.Meets SCAQMD (California South Coast Air Quality Management District) requirements as a Supercompliant Coating.
          9.Color:
          ** NOTE TO SPECIFIER ** Select the color required from the following paragraphs; and delete the paragraph not required.
          a.White.
          b.Custom Color.
 
          E.Fireshell AFES-F1E Interior/Exterior Waterproof Ignition and Vapor Barrier; and Thermal Barrier as part of a wall system:
          1.Non-flammable, 1-part water based, intumescing coating.
          2.Flexible, ductile, elastomeric.
          3.Expands up to 2000 percent.
          4.Non-toxic, drain safe, water based, non fuming.
          5.Can be latex or oil base top coated.
          6.Suitable for Interior and Exterior surfaces.
          7.Sprayable with standard spray equipment.
          8.Meets weatherability requirements for exterior coating as follows:
          a.ASTM D 522: Flexibility over conical mandrel.
          b.ASTM D 2486: Scrub resistance.
          c.ASTM D 968: Abrasion, falling sand.
          d.ASTM D 2794: Impact resistance.
          e.ASTM D 4541: Adhesion, pull off strength.
          f.ASTM D 2243: Freeze thaw resistance.
          g.ASTM G 153: Accelerated weathering - 1000 hrs, 8 hours UVA 340@ 60c.
          h.ASTM D 412: Tensile, elongation properties.
          i.ASTM D 6904: Wind driven rain.
          j.ASTM D 3273: Mold resistance.
          k.FTMS 141 M4494: Sag resistance.
          l.ASTM D 4585: Moisture resistance, 100 hours.
          m.ASTM D 1729: Color change.
          n.ASTM D 4214: Degree of chalking.
          o.ASTM D 661: Degree of cracking.
          9.Approvals:
          a.Water Vapor Transmission: 0.5 grains/sf/hr, ASTM E 96.
          b.Water Vapor Permeance: 0.9 perms, ASTM E 96.
          c.Meets UL 263/ASTM E 119, 1 Hour Wall, 1/2 inch gypsum with 12 mills DFT.
          d.Meets UL 263 ASTM E 119, 2 Hour Wall, 1/2 inch gypsum with 3 inch sprayfoam with 18 mills DFT.
          e.Meets AC 377 Crawl space Ignition Barrier test over foam insulation with various thicknesses.
          f.Meets ASTM E 119 and UL 263 coated closed cell spray foam 15 minute wall assembly test with 16 mils DFT. 16 Minute Rating.
          g.Meets ASTM E 119 and UL 263 coated closed cell spray foam 15 minute wall assembly test with 21 mils DFT. 34 Minute Rating.
          h.Meets ASTM E 84 and UL 723, Class A and 1/2 hour noncombustible ratings. Meets Urban Wildlife Codes.
          i.Meets ASTM E 84 and UL 723, Class A, 15 mils DFT on cement board. Flame 0, Smoke 0.
          10.Color:
          ** NOTE TO SPECIFIER ** Select the color required from the following paragraphs; and delete the paragraph not required.
          a.Light Gray.
          b.Custom Color.
 
          F.FIRESHELL IB-4 Code approved Ignition Barrier Coating for Sprayfoam:
          1.Non-flammable, 1-part, water based, intumescing coating.
          2.Expands up to 1000 percent.
          3.Non-toxic, drain safe, water based, non-fuming.
          4.Suitable for Interior and Exterior surfaces..
          5.Can be latex or oil base top coated.
          6.Sprayable with standard spray equipment
          7.Meets weatherability requirements for exterior coating as follows:
          a.ASTM D 522: Flexibility over conical mandrel.
          b.ASTM D 2486: Scrub resistance.
          c.ASTM D 968: Abrasion, falling sand.
          d.ASTM D 2794: Impact resistance.
          e.ASTM D 4541: Adhesion, pull off strength.
          f.ASTM D 2243: Freeze thaw resistance.
          g.ASTM G 153: Accelerated weathering - 1000 hrs, 8 hours UVA 340@ 60c.
          h.ASTM D 412: Tensile, elongation properties.
          i.ASTM D 6904: Wind driven rain.
          j.ASTM D 3273: Mold resistance.
          k.FTMS 141 M4494: Sag resistance.
          l.ASTM D 4585: Moisture resistance, 100 hours.
          m.ASTM D 1729: Color change.
          n.ASTM D 4214: Degree of chalking.
          o.ASTM D 661: Degree of cracking.
          8.Approvals:
          ** NOTE TO SPECIFIER ** Fireshell IB-4 meets the requirements of 2009 IRC
316.6 as an alternative ignition barrier over foam, 2009 IBC 2603.9 as an
alternative ignition barrier over foam. You can review the standard at;
http://www.icc-es.org/criteria/pdf_files/AC377.pdf
Contact the manufacturer for test reports and/or additional information.
          a.Meets International Building Code- Evaluation Service AC 377 over open cell foam for Attics, and Crawl Spaces.
          b.Meets International Building Code- Evaluation Service AC 377 over closed cell foam for Attics, and Crawl Spaces.
          c.Meets Green Standards and Lead Paint Requirements.
          d.Meets EPA requirements for Ultra Low VOC.
          e.Meets ASTM E 84 and UL 723, 0 flame, 20 smoke.
          f.Meets SCAQMD (California South Coast Air Quality Management District) requirements as a Supercompliant Coating.
          9.Color:
          ** NOTE TO SPECIFIER ** Select the color required from the following
paragraphs; and delete the paragraph not required.
          a.White.
          b.Custom Color.
 
          G.FIRESHELL BMS IC Code approved Ignition Barrier Coating for Bayseal Sprayfoam:
          1.Non-flammable, 1-part, water based, intumescing coating.
          2.Expands up to 1000 percent.
          3.Non-toxic, drain safe, water based, non-fuming.
          4.Suitable for Interior and Exterior surfaces.
          5.Can be latex or oil base top coated.
          6.Sprayable with standard spray equipment.
          7.Meets weatherability requirements for exterior coating as follows:
          a.ASTM D 522: Flexibility over conical mandrel.
          b.ASTM D 2486: Scrub resistance.
          c.ASTM D 968: Abrasion, falling sand.
          d.ASTM D 2794: Impact resistance.
          e.ASTM D 4541: Adhesion, pull off strength.
          f.ASTM D 2243: Freeze thaw resistance.
          g.ASTM G 153: Accelerated weathering - 1000 hrs, 8 hours UVA 340@ 60c.
          h.ASTM D 412: Tensile, elongation properties.
          i.ASTM D 6904: Wind driven rain.
          j.ASTM D 3273: Mold resistance.
          k.FTMS 141 M4494: Sag resistance.
          l.ASTM D 4585: Moisture resistance, 100 hours.
          m.ASTM D 1729: Color change.
          n.ASTM D 4214: Degree of chalking.
          o.ASTM D 661: Degree of cracking.
          8.Approvals:
          ** NOTE TO SPECIFIER ** Fireshell BMS IC meets the requirements of 2009 IRC
316.6 as an alternative ignition barrier over Bayseal® foam, 2009 IBC 2603.9 as an
alternative ignition barrier over foam. Review IBC reference at;
www.icc-es.org/criteria/pdf_files/AC377.pdf . Contact the manufacturer for test reports and/or additional information.
          a.Meets International Building Code- Evaluation Service AC 377 over open cell foam for Attics, and Crawl Spaces.
          b.Meets International Building Code- Evaluation Service AC 377 over closed cell foam for Attics, and Crawl Spaces.
          c.Meets Green Standards and Lead Paint Requirements.
          d.Meets EPA requirements for Ultra Low VOC.
          e.Meets ASTM E 84 and UL 723, 0 flame, 20 smoke.
          f.Meets SCAQMD (California South Coast Air Quality Management District) requirements as a Supercompliant Coating.
          9.Color:
          ** NOTE TO SPECIFIER ** Select the color required from the following
paragraphs; and delete the paragraph not required.
          a.White.
          b.Custom Color.
 
          H.FIRESHELL JM IC Code approved Ignition Barrier Coating for JM Corbond Sprayfoam:
          1.Non-flammable, 1-part, water based, intumescing coating.
          2.Expands up to 1000 percent.
          3.Non-toxic, drain safe, water based, non-fuming.
          4.Suitable for Interior and Exterior surfaces.
          5.Can be latex or oil base top coated.
          6.Sprayable with standard spray equipment.
          7.Meets weatherability requirements for exterior coating as follows:
          a.ASTM D 522: Flexibility over conical mandrel.
          b.ASTM D 2486: Scrub resistance.
          c.ASTM D 968: Abrasion, falling sand.
          d.ASTM D 2794: Impact resistance.
          e.ASTM D 4541: Adhesion, pull off strength.
          f.ASTM D 2243: Freeze thaw resistance.
          g.ASTM G 153: Accelerated weathering - 1000 hrs, 8 hours UVA 340@ 60c.
          h.ASTM D 412: Tensile, elongation properties.
          i.ASTM D 6904: Wind driven rain.
          j.ASTM D 3273: Mold resistance.
          k.FTMS 141 M4494: Sag resistance.
          l.ASTM D 4585: Moisture resistance, 100 hours.
          m.ASTM D 1729: Color change.
          n.ASTM D 4214: Degree of chalking.
          o.ASTM D 661: Degree of cracking.
          8.Approvals:
          ** NOTE TO SPECIFIER ** Fireshell JM IC meets the requirements of 2009 IRC
316.6 as an alternative ignition barrier over JM Corbond® foam, 2009 IBC 2603.9 as an
alternative ignition barrier over foam. You can review the standard here;
http://www.icc-es.org/criteria/pdf_files/AC377.pdf
Contact the manufacturer for test reports and/or additional information.
          a.Meets International Building Code- Evaluation Service AC 377 over open cell foam for Attics, and Crawl Spaces.
          b.Meets International Building Code- Evaluation Service AC 377 over closed cell foam for Attics, and Crawl Spaces.
          c.Meets Green Standards and Lead Paint Requirements.
          d.Meets EPA requirements for Ultra Low VOC.
          e.Meets ASTM E 84 and UL 723, 0 flame, 20 smoke.
          f.Meets SCAQMD (California South Coast Air Quality Management District) requirements as a Supercompliant Coating.
          9.Color:
          ** NOTE TO SPECIFIER ** Select the color required from the following
paragraphs; and delete the paragraph not required.
          a.White.
          b.Custom Color.
 
          I.FIRESAFE IP-10 Interior Paint
          1.White, Non-flammable coating.
          2.Non-toxic, drain safe, water based, non fuming.
          3.Interior tintable.
          4.Topcoatable.
          5.Meets ASTM E 84 and UL 723, Class A. 7 mils DFT on cement board. Flame 0, Smoke 0.
          6.Color:
          ** NOTE TO SPECIFIER ** Select the color required from the following paragraphs; and delete those paragraphs not required.
          a.White.
          b.Gray.
          c.Red.
          d.Charcoal.
          e.Black.
          f.Custom Color.
 
          J.STRUCTURE SAVIOUR AFES-F1EP Fireproof Intumescent Primer:
          1.Non-flammable, 1-part water based, intumescing coating.
          2.Expands up to 2000 percent.
          3.Non-toxic, drain safe, water based, non fuming.
          4.Suitable for Interior and Exterior surfaces.
          5.Has stain blocking capability.
          6.Meets weatherability requirements for exterior coating as follows:
          a.ASTM D 522: Flexibility over conical mandrel.
          b.ASTM D 2486: Scrub resistance.
          c.ASTM D 968: Abrasion, falling sand.
          d.ASTM D 2794: Impact resistance.
          e.ASTM D 4541: Adhesion, pull off strength.
          f.ASTM D 2243: Freeze thaw resistance.
          g.ASTM G 153: Accelerated weathering -1 000 hrs, 8 hours UVA 340@ 60c.
          h.ASTM D 412: Tensile, elongation properties.
          i.ASTM D 6904: Wind driven rain.
          j.ASTM D 3273: Mold resistance.
          k.FTMS 141 M4494: Sag resistance.
          l.ASTM D 4585: Moisture resistance, 100 hours.
          m.ASTM D 1729: Color change.
          n.ASTM D 4214: Degree of chalking.
          o.ASTM D 661: Degree of cracking.
          7.Can be latex or oil base top coated.
          8.Approvals:
          a.Meets ICC urban-wildland interface code requirements for ignition resistance over wood and lumber.
          b.Water Vapor Transmission: 0.5 grains/sf/hr, ASTM E 96.
          c.Water Vapor Permeance: 0.9 perms, ASTM E 96.
          d.Meets ASTM E 84 and UL 723, Class A, 15 mils DFT on cement board. Flame 0, Smoke 0.
          9.Color: Gray.
 
          K.AFES-F4 non flammable exterior paint:
          1.Proprietary Non-flammable Coating.
          2.Flexible, ductile, elastomeric.
          3.Maintains protective integrity in vapor fires.
          4.Meets weatherability requirements for exterior coating as follows:
          a.ASTM D 522: Flexibility over conical mandrel.
          b.ASTM D 2486: Scrub resistance.
          c.ASTM D : Abrasion, falling sand.
          d.ASTM D 2794: Impact resistance.
          e.ASTM D 4541: Adhesion, pull off strength.
          f.ASTM D 2243: Freeze thaw resistance.
          g.ASTM G 153: Accelerated weathering - 1000 hrs, 8 hours UVA 340@ 60c.
          h.ASTM D 412: Tensile, elongation properties.
          i.ASTM D 6904: Wind driven rain.
          j.ASTM D 3273: Mold resistance.
          k.FTMS 141 M4494: Sag resistance.
          l.ASTM D 4585: Moisture resistance, 100 hours.
          m.ASTM D 1729: Color change.
          n.ASTM D 4214: Degree of chalking.
          o.ASTM D 661: Degree of cracking.
          5.Non-toxic, drain safe, water based, non-fuming.
          6.Suitable for Interior and Exterior surfaces.
          7.Sprayable with standard spray equipment.
          8.Flame Spread/Smoke Developed ASTM E 84 and UL 723: flame 0 smoke 0.
          9.Volatility/VOC: 0.
          10.Solvent: Water based.
          11.Total Dry Film Thickness: 7-9 mils DFT, nominal.
          12.Color:
          ** NOTE TO SPECIFIER ** Select the color required from the following paragraphs; and delete those paragraphs not required.
          a.White
          b.Gray.
          c.Red.
          d.Charcoal.
          e.Black.
          f.Custom Color.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify that substrates are ready to receive barrier coat fireproofing.
 
          C.Ensure that all primers are compatible with the barrier coat fireproofing.
 
          D.Verify that items that need to penetrate the barrier coat fireproofing film are in place, including clips, hangers, supports, and sleeves.
 
          E.Verify that other work that would obstruct access to surfaces to be fireproofed has not been installed.
 
          F.Where barrier coat fireproofing is to be exposed to view as a finished surface, verify that surfaces are smooth, without voids, cracks, or projections.
 
          G.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly in accordance with manufacturer's instructions prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          C.Clean surfaces of dirt, dust, grease, oil, loose material, and other matter that may affect bond of fireproofing.
 
          D.Seal penetrations and open ended fireproofing terminations as required by manufacturer.
 
          E.Protect floors and adjacent walls and ceilings from overspray, fall-out, and dusting.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Prime all surfaces unless existing primer is suitable and undamaged and compatible with fireproofing.
 
          C.Install fireproofing in sufficient thickness to achieve fire rating indicated. Use as many passes as necessary to cover with a monolithic coating of uniform hardness, density, and texture.
 
          D.Remove fireproofing from surfaces not specifically required to be fireproofed.
 
          3.4FIELD QUALITY CONTROL
 
          A.Field inspection and testing will be performed by Owner's independent testing agency.
 
          B.Correct defective work and provide further inspection and testing to verify compliance, at no cost to Owner.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Remove excess material, overspray, droppings, and debris.
 
          C.Where fireproofing is subsequently cut away to facilitate installation of other work, patch fireproofing to same thickness and texture after installation of other work at no cost to Owner.
 
          D.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION