MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 07816
 
         
INTUMESCENT FIREPROOFING
 
         
 
         
 
         
Copyright 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** A/D Fire Protection Systems; thin-film Intumescent fire resistive coating for interior structural steel. . This section is based on the products of A/D Fire Protection Systems, which is located at:
420 Tapscott Rd.
Scarborough, Ontario M1B 1Y4
Te1: (800) 263-4087
Tel: (416) 292-2361
Fax: (416) 298-5887
E-mail: mail@adfire.com
Web: www.adfire.com .

A/D FIREFILM(r) II is a water based thin-film fire-resistive coating for structural steel at interior locations in buildings. During a fire, it expands to form a meringue-like insulating ash which protects steel from fire. For a decorative, colored surface a top coat of a low volatile organic compound (VOC) silicone alkyd coating is used; available in most colors in gloss and semi gloss finishes. When spray applied (recommended), the overall finish is smooth to slight orange peel. Texture will vary with application technique.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Thin-film intumescent fire resistive coating for structural steel, with decorative top coat, at interior locations inside buildings.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 05120 - Structural Steel.
 
          B.Section 05210 - Steel Joists.
 
          C.Section 07815- Sprayed-On Fireproofing: Cementitious and mineral fiber fireproofing.
 
          D.Section 07820 - Board Fireproofing.
 
          E.Section 07840 - Firestopping.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM D 2240 - Standard Test Method for Rubber Property - Durometer Hardness; 2002a.
 
          B.ASTM D 2794 - Standard Test Method for Resistance of Organic Coatings to the Effects of Rapid Deformation (Impact); 1993e1 (Reapproved 1999).
 
          C.ASTM D 3960 - Standard Practice for Determining Volatile Organic Compound (VOC) Content of Paints and Related Coatings; 2002.
 
          D.ASTM D 4060 - Standard Test Method for Abrasion Resistance of Organic Coatings by the Taber Abrader; 2001.
 
          E.ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials; 2001.
 
          F.ASTM E 595 - Standard test Method for Total Mass Loss and Collected Volatile Condensable Materials from Out-gassing in a vacuum Environment; 1993 (Reapproved 1999).
 
          G.ASTM E 736 - Standard Test method for Cohesion/Adhesion of Sprayed Fire-Resistive Materials Applied to Structural Members; 2000.
 
          H.ASTM E 759 - Standard Test method for Effect of Deflection on Sprayed Fire-Resistive Materials Applied to Structural Members; 1992 (Reapproved 2000).
 
          I.ASTM E 760 - Standard Test Method for Effect of Impact on Bonding of Sprayed Fire-Resistive Material Applied to Structural Members; 1992 (Reapproved 2000).
 
          J.ASTM E 761 - Standard Test method for Compressive Strength of Sprayed Fire-Resistive Materials Applied to Structural Members; 1992 (Reapproved 2000).
 
          K.AWCI Technical Manual 12-B - Standard Practice for the Testing and Inspection of Field Applied Thin-Film Intumescent Fire-Resistive Materials; an Annotated Guide; 1998.
 
          L.NACE No. 3/SSPC SP 6 - Commercial Blast Cleaning; 1994 (1999)
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Test Reports: Submit published fire resistive designs for substrate materials required, and test reports showing compliance with specified physical performance characteristics and physical properties.
 
          C.Certification: Submit certification of acceptability of fire resistive coating materials to authorities having jurisdiction.
 
          D.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Product Data for specified products indicating product characteristics, performance and limitation criteria.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Installation methods.
 
          E.Selection Samples: For decorative top coat, two complete sets of color chips representing manufacturer's full range of available colors.
 
          F.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications:
          1.Company specializing in manufacturing products of this section for minimum 10 years.
          2.Company's quality management system assessed and registered by an independent registrar in accordance with the requirements of ISO 9001:1994.
 
          B.Applicator Qualifications: Approved, certified or supervised by manufacturer of fire resistive coating materials, and minimum _____ years documented experience.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver materials in manufacturer's original, unopened, undamaged containers with identification label and testing agency markings intact.
 
          B.Store materials at temperature and humidity conditions recommended by manufacturer, and protect from exposure to harmful weather conditions.
          1.ore materials at a temperature not less than 50 degrees F (10 degrees C) in a dry, protected area, off ground in original, undamaged, sealed containers with manufacturer' s labels and seals intact.
          2.Protect from freezing; check freeze-watch indicators before accepting delivery of water-based products unless they are immediately stored in temperature controlled spaces.
          3.Do not store in direct sunlight.
          4.Discard any materials that have come into contact with contaminants prior to actual use.
          5.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Protect work area from windblown dust and rain.
 
          B.Provide ventilation in work areas during application and minimum 24 hours after application.
          **NOTE TO SPECIFIER** Fire resistive coating and basecoat are sensitive to moisture and must be protected from moisture during the entire application and drying period, until completely dried and top coated with finish coat. High humidity will hinder drying and recoat and top coat times. Inadequate drying between coats or application during high humidity conditions can cause softening of previous coats or delamination. Air movement and thinner coats will assist drying. Industrial dehumidifiers are recommended to control humidity. A source of dehumidifiers/heaters is Munters Moisture Control Services, (800) I-CAN-DRY, (508) 388-4900.
 
          C.Temperature and Humidity Requirements: Maintain air temperature and relative humidity conditions as recommended by manufacturer in all spaces where products will be installed throughout the entire application and drying period until coatings are fully dried, including any interim period prior to application of topcoat.
          1.Provide temporary enclosures as necessary to control conditions.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. Electric heat is recommended where supplemental heat is required.
          2.Use electric heat if supplemental heat is required.
          3.Use electric or natural gas heat if supplemental heat is required.
          4.Provide dehumidification as required to maintain humidity range and facilitate drying.
          5.Do not apply fire-resistive coating when temperature of substrate or surrounding air is below 50 degrees F (10 degrees C).
          6.Relative Humidity: 40 to 60 percent in work area.
          a.Maximum of 75 percent relative humidity during application and drying of intumescent coating.
          b.Maximum of 65 percent relative humidity during application and drying of protective decorative top coat.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: A/D Fire Protection, which is located at: 420 Tapscott Rd. ; Scarborough, ON, Canada M1B 1Y4; Toll Free Tel: 800-263-4087; Tel: 416-292-2361; Email: request info; Web: www.adfire.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2SYSTEM REQUIREMENTS
          ** NOTE TO SPECIFIER ** A/D Fire Protection produces intumescent fireproofing that has been tested by UL, ULC, ITS/WH and FM. Current design numbers are not listed here because available listings change over time. Verify that tested fireproofing designs are available for the specific structural members needing protection. Tested fireproofing designs are found in the following publications: . -- UL (Underwriter's Laboratories) - Fire Resistance Directory - Volume 1 -- ULC (Underwriter's Laboratories Canada) - List of Equipment and Materials -- ITS/WH (Intertek Testing Services/Warnock Hersey) - Directory of Listed Building Products -- FM (Factory Mutual Research) - Approvals Guide (Column Protection Methods) . The following is an example of how to specify intumescent fireproofing for structural steel assemblies. Edit to suit project requirements.
 
          A.Fireproofing: Provide thin-film intumescent fire resistive coating system, tested by independent testing agency in accordance with ASTM E 119, and acceptable to authorities having jurisdiction:
          ** NOTE TO SPECIFIER ** Delete all but one of the following five paragraphs.
          1.Listed by UL, ULC, ITS/WH, or FM and bearing their label.
          2.Listed by UL and bearing the UL label.
          3.Listed by ULC and bearing the ULC label.
          4.Listed by ITS/WH and bearing the ITS/WH label.
          5.Listed by FM and bearing the FM mark.
 
          B.Structural Steel Columns:
          1.Fire Resistance Rating: ______ hours.
          2.Design Number: ________________.
 
          C.Structural Steel Beams:
          1.Fire Resistance Rating: ______ hours.
          2.Design Number: ________________.
 
          D.Structural Steel Beams and Exposed Steel Deck:
          1.Fire Resistance Rating: ______ hours.
          2.Design Number: ________________.
 
          E.Underside of Steel Deck:
          1.Fire Resistance Rating: ______ hours.
          2.Design Number: ________________.
 
          2.3MATERIALS
 
          A.Fire-Resistive Coating: Water-based, thin-film intumescent coating; A/D Firefilm III; bearing the testing agency listing mark on each package.
          1.VOC Content: 0 pounds/gallon (0.17 g/l), when tested in accordance with ASTM D 3960.
          2.Off Gassing: 0.82 percent total mass loss (TML); 0.00 percent collected volatile condensable materials (CVCM); 0.49 percent water vapor regained (WVR); when tested in accordance with ASTM E 595.
          3.Surface Burning Characteristics: Flame spread index of 20 and smoke developed index of 50, maximum (Class A), when tested in accordance with ASTM E 84.
          4.Hardness: 81.8, when tested in accordance with ASTM D 2240 with Type D durometer; creep 1 at 15 seconds, 230 degrees C.
          5.Density: 11.4 lb/gallon (1,366 g/L).
          6.Dry Weight: 0.46 psf (2.2 kg/sq m) in 65 mils (1.6 mm) thickness, dry.
          7.Cohesion and Adhesion: 10,886 psf (520 kPa) , when tested in accordance with ASTM E 736.
          8.Compressive Strength: 157,680 psf (7.6 MPa) at 10 percent deformation, when tested in accordance with ASTM E 761.
          9.Deflection Resistance: Pass without spalling, cracking, or delaminating, when tested in accordance with ASTM E 759.
          10.Impact Resistance: 286 inch pounds (3.3 kg-m) at 120 mils (3 mm) thickness; 103 inch pounds (1.19 kg-m) at 65 mils (1.6 mm) thickness; when tested in accordance with ASTM D 2794
          11.Abrasion Resistance: Index 166 at 2000 cycles; index 174 at 1000 cycles; when tested in accordance with ASTM D 4060.
 
          B.Protective Decorative Top Coat: Low VOC silicone alkyd coating; A/D Colorcoat.
          1.VOC Content: 2.8 pounds/gallon (335 g/l) , when tested in accordance with ASTM D 3960.
          2.Compressive Strength: 198,000 psf (9.5 MPa) at 10 percent deformation, when tested in accordance with ASTM E 761.
          3.Deflection Resistance: Pass without spalling, cracking, or delaminating, when tested in accordance with ASTM E 759.
          4.Impact Resistance: 123 inch pounds (1.4 kg-m), when tested in accordance with ASTM D 2794 installed over fire resistant coating.
          5.Abrasion Resistance: Index 220 at 2000 cycles; index 213 at 1000 cycles, when tested in accordance with ASTM D 4060.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. Contact manufacturer for current color listings. Yellowing of white and light colors can occur. Where color retention is critical, contact manufacturer for recommendations.
          6.Color: Gloss, __________________________.
          7.Color: Semi-gloss, __________________________.
          ** NOTE TO SPECIFIER ** The following basecoat is mostly used on columns. Check what the specified fire resistive design(s) require. Delete if not required.
 
          C.Basecoat: A/D Basecoat; for use when required by tested fire resistive design.
          1.Deflection Resistance: Pass without spalling, cracking, or delaminating, when tested in accordance with ASTM E 759.
          2.Impact Resistance: Pass, when tested in accordance with ASTM E 760.
          3.Cohesion and Adhesion, Bond or Tensile: 502 psf (24 kPa) at 120 mil (3 mm) dry thickness, when tested in accordance with ASTM E 736.
          ** NOTE TO SPECIFIER ** The following glass cloth reinforcement is mostly used on columns. Check what the specified fire resistive design(s) require. Delete if not required.
 
          D.Glass Cloth: Self-adhesive, alkali resistant, 4.5 ounce/sq yard (152 g/sq m) glass mesh cloth, supplied by A/D Fire Protection; for use as reinforcement when required by tested fire resistive design.
 
          E.Primer: As required by fire resistive coating manufacturer.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Examine surfaces to receive fireproofing and report any defects that may affect the work of this section. Identification marking of steel components must be by wax crayon to facilitate ease of removal prior to application of this intumescent fireproofing.
 
          B.Sequence work in conjunction with installation of ceiling hanger tabs, sprinkler pipes, HVAC systems, and other mechanical systems to avoid conflicts and damage to fireproofing.
 
          C.Confirm compatibility of surfaces to receive fireproofing materials.
 
          D.Do not apply fireproofing until concrete toppings or roofing applications have been installed.
 
          E.Verify that sufficient clear working space is available. Make arrangements to install fireproofing on inaccessible surfaces (less than 3 feet (1 meter) clear working access) prior to erection of the steel members, either at the point of fabrication or on-site.
 
          F.Verify substrate and workspace temperature and humidity conditions are in accordance with manufacturer's recommendations.
 
          G.Beginning of installation means acceptance of substrate.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in strict accordance with manufacturer's instructions, in sufficient thickness to achieve required fire resistance rating.
          1.Mix coatings according to manufacturer's instructions.
          2.Install base coat and reinforcing if required by fire resistive design.
          ** NOTE TO SPECIFIER ** Inadequate drying between coats or application during high humidity conditions can cause softening of previous coats or delamination.
 
          B.Apply subsequent coats only after previous coat has thoroughly dried.
 
          C.Comply with specified fire resistive designs, or use fire resistive coating thickness selection tables to determine dry film thickness of fire resistive coating, and basecoat if required, for sizes of steel elements being protected and for required fire resistance rating.
 
          D.Install applicable products in accordance with manufacturer's instructions, using manufacturer's recommended methods, to achieve required fire resistance rating.
 
          E.Measure final dry film thickness of fire resistive coating with dry film thickness gage in accordance with WACI Technical Manual 12-B. Determine dry film thickness by field sample.
 
          F.Apply decorative finish coat only after required dry film thickness of fire resistive coating, and basecoat if required, has been achieved; minimum dry film thickness of 2 to 4 mils (0.05 to 0.10 mm).
          ** NOTE TO SPECIFIER ** Delete this entire article if independent testing is not required.
 
          3.4FIELD QUALITY CONTROL
 
          A.Owner will engage an independent testing laboratory to test random samples of fire resistive coating as applied to verify dry film thickness.
          1.Testing will be in accordance with AWCI Technical Manual 12-B.
          2.Testing will occur immediately following complete drying of final thickness of fire resistive coating and before application of decorative topcoat.
          3.Notify Architect at least 7 days in advance to allow prompt scheduling of testing.
 
          B.Maintain required environmental conditions during drying and testing period.
 
          C.Do not proceed with top coating until testing has been completed.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
          C.Remove temporary coverings and protection of adjacent work areas. Clean installed products in accordance with manufacturer's instructions. Remove and legally dispose of construction debris.
 
         
END OF SECTION