| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Henkel Corporation, which is located at: 26235 First St. Westlake, OH 44145 Toll Free Tel: 800-624-7767 Tel: 440-250-7700 Email: request info Web: www.osipro.com/greenseries [ Click Here ] for additional information. Henkel Corporation OSI® Pro-Series® adhesives and sealants are designed to meet the demanding requirements of the professional building trades. Contractors and Builders know they can depend on Henkel to deliver quality adhesives and sealants for superior results. Henkel Corporation GreenSeries is the first green brand in the adhesives and sealants category, that meet both energy efficiency and global impact standards. The line offers a full range of green caulks, sealants and adhesives making it easier for professionals and consumers to identify products that can help make homes more energy efficient by preventing air from escaping through cracks. In addition, the entire line of OSI® GreenSeries has reduced or eliminated harmful VOC (volatile organic compound) levels, designed in accordance with green building specifications. Currently, fifteen states have passed or are in the process of creating regulations that limit VOC-emissions, and several other states are following suit. The chemicals, which are contained in adhesives and sealants, emit into the atmosphere, resulting in air pollution that can also irritate allergies, asthmatic conditions, and potentially lead to health risks after continual exposure. Two national organizations leading the green building initiative, which have also included criteria specific to the use of adhesives and sealants, are the National Association of Home Builders (NAHB), with their Model Green Home Building Guidelines, and the U.S. Green Building Council, with their LEED (Leadership in Energy and Environmental Design) Green Building Rating System®. This specification includes both Henkel Corporation OSI® Pro-Series® and OSI® GreenSeries adhesives and sealants designed to meet the demanding requirements of the professional building trades. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Interior and Exterior weatherproofing sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05400 - Cold Formed Metal Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06112 - Framing and Sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06200 - Finish Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07650 - Flexible Window and Door Flashing; Flexible window and door flashing system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07840 - Firestop Sealant; VOC Compliant firestop sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 09821 - Acoustical Sealants; VOC Compliant acoustical sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 09215 - Gypsum Veneer Plaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Section 09260 - Gypsum Board Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM C 920 - Standard Test Methods for Vulcanized Rubber and Thermoplastic Elastomers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | FS TT-S-00230C - Sealing Compound, Elastomeric Type, Single Component (For Calking, Sealing, and Glazing In Buildings and Other Structures). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | AAMA 504 - Voluntary Specification for Field Testing of Windows and Sliding Glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | AAMA 812 - Voluntary Practice for Assessment of Single Component Aerosol Expanding Polyurethane Foams for Sealing Rough Openings of Fenestration Installations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | US Green Building Council. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | LEED Submittals: Provide documentation of how the requirements of Credit will be met: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | List of proposed materials with low-emitting materials for adhesive and sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | List of proposed materials with recycled content. Product data and certification letter indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | List of proposed materials demonstrating that each material was extracted, harvested or recovered, as well as manufactured within 500 miles of the project site. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Manufacturer with a minimum of 3 years documented experience in the manufacture of construction sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Pre-Application Meeting: Convene a pre-application meeting two weeks before the start of installation of wall systems. Require attendance of parties directly affecting work of this section, including the Contractor, wall system contractor, sealant applicator and manufacturer's representative. Review the surface preparation, application, cleaning, protection and coordination with other work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store materials in accordance with the manufacturers instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Store materials in dry, enclosed area with adequate protection from moisture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Keep containers sealed until ready for use. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Storage Temperature: 40 degrees F (4.4 degrees C) and 100 degrees F (37.7 degrees C). Do not permit freezing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Henkel Corporation, which is located at: 26235 First St. ; Westlake, OH 44145; Toll Free Tel: 800-624-7767; Tel: 440-250-7700; Email: request info; Web: www.osipro.com/greenseries | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | APPLICATIONS/SCOPE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide VOC Compliant Indoor/Outdoor Sealant for sealing around exterior window and door frames, sill plates, electrical and plumbing penetrations, and other areas as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide Acrylic Urethane Sealant for sealing around exterior window and door frames, sill plates, electrical and plumbing penetrations , and other areas as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Provide Construction Silicone Sealant for non-porous building materials such as glass, metal, plastics and other areas as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Provide Multi-Purpose Silicone Sealant for use on vinyl (PVC) siding and windows, applications involving non-porous and porous building materials and other areas as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Provide Window, Siding Sealant for windows, siding, gutter and roof applications and other areas as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Provide Roofing and Flashing Sealant for use with roofing and flashing as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Provide Elastomeric Roof Sealant for sealing, patching and repairing minor cracks and breaks in roof surfaces and as a flashing sealant to seal around straight and step flashing and roof penetrations as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Provide Polyurethane Foam closed-cell foam for insulating and sealing out moisture and air infiltration as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | VOC Compliant Indoor/Outdoor Sealant: GreenSeries Acrylic/Urethane Indoor/Outdoor Sealant, synthetic latex rubber, acrylic/urethane latex sealant. Cured sealant is mold and mildew resistant and paintable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Indoor Air Quality Certified: Certified by the GREENGUARD Environmental Institute under the GREENGUARD Product Emission Standard for Children & Schools, Certification No: A10Gc9000511-4. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | LEED qualified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | VOC: Compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Meets performance characteristics of TT-S-00230C, Type II, Class A and ASTM C 920, Grade NS, Class 25. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Nonflammable/Non-toxic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Tooling/Open Time: 10 to 20 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Skin Time: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 30 to 60 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Slump: 0.10 inch max. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Application Temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 40 degree F minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Service Temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minus 5 degrees F to 170 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Shore "A" Hardness: 35. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Tensile Strength: 70 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Elongation: 900 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Movement Capability: plus or minus 25 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Peel Strength at 180 degrees: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 35 pli - wood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 25 pli - concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 28 pli - aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Acrylic Urethane Sealant: OSI H2U Acrylic Urethane Sealant is a high performance water based, acrylic urethane indoor outdoor sealant. Cured sealant mold and mildew resistant and paintable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | LEED qualified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | VOC Content: Less then 0.5 percent by weight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Meets performance characteristics of TT-S-00230C, Type II, Class A and ASTM C 920, Grade NS, Class 25. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Mold and Mildew Resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color as selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Tooling/Open Time: 10 to 20 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Skin Time: 30 to 60 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Cure Time: 1 to 14 days depending on temperature, humidity, porosity of substrate and thickness of sealant applied. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Slump: 0.10 inch max. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Application Temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 40 degree F (4 degrees C) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Service Temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minus 5 degrees F to 170 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Shore "A" Hardness: Nominal 24. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Tensile Strength: ASTM D 412, 5 day cure at 73 degrees F, nominal 72 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Elongation: ASTM D 412, 5 day cure at 73 degrees F, nominal 1106 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Movement Capability: plus or minus 25 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Peel Strength at 180 degrees, ASTM C 794: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Vinyl Siding: 19 plus or minus 2.1 pli | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Aluminum Flashing, Coated: 18.6 plus or minus 5.5 pli | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Fiber Cement Board, Primed: 6.2 plus or minus 2.1 pli | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Pine: 9.3 plus or minus 2.7 pli | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | OBS, Glossy Side: 9.6 plus or minus 1.1 pli | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Azec Trim: 5.3 plus or minus 0.7 pli | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Construction Silicone Sealant: OSI HM-270 is a one part, high modulus, 100 percent RTV silicone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Meets or exceeds the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Federal Spec. TT-S-001543A (COM-NBS) Class A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Federal Spec. TT-S-00230C (COM-NBS) Type II, Class A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | ASTM C 920, Type S, NS, and NT. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Canadian Spec. 19-GP-9Ma, Type 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | FDA-USDA food additive regulation 121.2514. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Color as selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Tooling/Open Time: 5 to 10 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tack Free Time: 20 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Cure Time: 24 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Full Adhesion: Development 14 days. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Application Temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 30 degree F (4 degrees C) to 140 degrees F (60 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Service Temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minus 60 degrees F (15 degrees C) to 400 degrees F (204 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Shore "A" Hardness: Nominal 26. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Tensile Strength: 300 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Elongation: 500 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Movement Capability: plus or minus 25 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Peel Strength: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Aluminum: 17 pli. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Glass: 22 pli | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Staining: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Ozone Resistance: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | UV Resistance: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Multi-Purpose Silicone Sealant: OSI VP-275 Multi-Purpose Silicone Sealant is a neutral cure, low modulus, 100 percent silicone sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Meets or exceeds the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Federal Spec. TT-S-00230C, (COM-NBS) Class A Type 11, Class A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Federal Spec. TT-S-001543A (COM-NBS) Class A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | ASTM C 920, Type NS, and NT. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Color as selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Tool Time: 20 to 30 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Cure Time: 7 to 14 days. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Full Adhesion: Development 14 to 21 days. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Application Temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 0 degrees F (minus 7 degrees C) to 110 degrees F (43 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Service Temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minus 60 degrees F (minus 15.5 degrees C) to 350 degrees F (177 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Shore "A" Hardness: Nominal 30. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Tensile Strength: 160 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Elongation: 500 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Movement Capability: plus or minus 50 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Peel Strength, 180 degree: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Concrete: 22 pli. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Aluminum: 20 pli. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Glass: 24 pli. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Vinyl: 20 pli. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Window, Siding Sealant: OSI Quad Advanced Formula Sealant is a multi polymer formula. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Meets or exceeds the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Federal Spec. TT-S-001657, Type 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Federal Spec. TT-S-00230C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | ASTM C 920, Type S, NS, and NT. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color as selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Skin Time: 40 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Cure Time: 7 days. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Full Adhesion: Development 14 to 21 days. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Application Temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 20 degrees F (minus 7 degrees C) to 100 degrees F (38 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Service Temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minus 20 degrees F (minus 29 degrees C) to 200 degrees F (93 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Shore "A" Hardness: Nominal 45. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Tensile Strength: 182 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Elongation: 1250 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Movement Capability: plus or minus 25 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Peel Strength, 180 degree: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Painted Aluminum: 25.2 pli. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Vinyl: 27.5 pli. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Elastomeric Flange Sealant: OSI TeQ::Seal Elastomeric Window Flange Sealant is a single-component high quality sealant based on modified polyurethane polymers. Flange Sealant shall be permanently flexible, weather resistant and paintable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | VOC Compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Slump: nil. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Modulus: At 100 percent approximately 120 psi (0.8 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Elongation: 250 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Elastic recovery: 80 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Service Temperature: Minus 40 degrees F to 194 degrees F (Minus 40 degrees C to 90 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Application Temperature: 40 degrees F to 120 degrees F (5 degrees C to 50 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Tack free time: Approximately 20 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Clean Up Mineral Spirits (uncured). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Solids by weight 100 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Hardness: Shore A 44 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Movement capability: Plus or minus 25 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Tested in accordance with AAMA 504 Voluntary Laboratory Test Method to qualify fenestration installation procedures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Complies with ASTM C 920 Type S, Grade NS, Use NT | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Roofing & Flashing Sealant: OSI RF-140 Roofing & Flashing Sealant is a special synthetic rubber and select cuts of asphalts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Meets Federal Specification SS-C-153C Type I | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Open Time: 20 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Cure Time: 24 to 48 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Application Temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 20 degrees F (minus 7 degrees C) to 90 degrees F (32 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Service Temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minus 20 degrees F (minus 29 degrees C) to 170 degrees F (77 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Clean Up Mineral Spirits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Elastomeric Roof Sealant: OSI ROOFeQ RT-1000 Elastomeric Roof Sealant is a premium elastomeric roof sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Meets or exceeds the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Federal Spec. TT-S-001657, Type 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Federal Spec. TT-S-00230C, Class A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | ASTM C 920, Type S, NS, and NT. Class 25. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Skin Time: 40 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Cure Time: 7 days. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Application Temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 20 degrees F (minus 7 degrees C) to 100 degrees F (38 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Service Temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minus 20 degrees F (minus 29 degrees C) to 200 degrees F (93 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Movement capability: Plus or minus 25 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Tensile Strength: 182 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Peel Strength, 180 degree: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Painted Aluminum: 25.2 pli. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Vinyl: 27.5 pli. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Polyurethane Foam: OSI TeQ::Foam is a closed-cell foam that is low pressure and low expanding, allowing for an easily-controlled application and superb water and moisture resistance for insulating and sealing out moisture and air infiltration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: Single Component Polyurethane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | R-Factor: 5 per inch (aged) at 75 degrees F (24 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | VOC Compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | UL Classified ASTM E 84 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | AAMA 812 pressure test for PU foam | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Tack Free Time: 10 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Cut in: 10 minutes | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Cure time: 1 to 6 hours | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Heat resistance: plus 100 degrees F | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Cold resistance: minus 40 degrees F | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Clean up: Acetone or OSI ProSeries Pro Clean | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Fire Resistance: Flammable: Flame spread 15, smoke density 25 when tested in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Pressure Build Up: 0.0247 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Tested in accordance with AAMA 812 pressure test for PU foam. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Tested in accordance with AAMA 504 Voluntary Laboratory Test Method to qualify fenestration installation procedures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Clean Up Acetone or OSI ProSeries Pro Clean . | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Cleaning Solvent: OSI PC-12 Pro Clean is a cleaning solvent used to dissolve uncured or fresh polyurethane foam sealant. Will not dissolve cured foam sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify substrate surfaces are ready to receive work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Concrete or block walls must be well cured, dry and free of any release agents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Apply sealant within recommended application temperature ranges. Consult manufacturer when sealant cannot be applied within these temperature ranges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean adjacent soiled surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||