MasterFormat: 95
SpecWizard: customize this spec    Download this Sealants Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Momentive Performance Materials - GE Exclusive Licensee Sealants
 
         
SECTION 07920
 
         
SEALANTS
 
         
          ** NOTE TO SPECIFIER ** Momentive Performance Materials - GE Exclusive Licensee sealants and adhesives.

This section is based on the products of Momentive Performance Materials - GE Exclusive Licensee, sealants division which is located at:
9930 Kincey Ave.
Huntersville, NC 28078
Toll Free Tel: (877) 943-7325
Fax: None
Email: carl.ward@momentive.com
Web: www.ge.com/silicones

[ Click Here ] for additional information.

Momentive Performance Materials - GE Exclusive Licensee: The construction industry demands high quality products that are highly UV resistant. Cured silicone rubber exhibits excellent long term resistance to natural weathering, including UV radiation, high and low temperatures and rain and snow, with negligible change in elasticity.

High Strength Weatherproofing Sealant and Adhesive: SilPruf SCS2000: High performance adhesive sealant appropriate for use in weatherproofing joints and also as a structural adhesive in SSG systems.

Non-Staining Weatherproofing Sealant: SilPruf NB SCS9000: A new generation of silicone sealant specially formulated to reduce or eliminate dirt pickup, surface streaking due to silicone oil migration, and substrate staining.

Low-Modulus Weatherproofing: SilPruf LM SCS2700::Neutral-cure, low-modulus, high-performance sealant for use as a weatherseal on EIFS, concrete, metal and plastic substrates.

Silicone Sealant: Sanitary SCS1700: One part silicone sealant that does not provide or maintain a nutrient surface for fungus. Ideal for high humidity environments.

Acrylic Urethane: Elastomeric Sealant: RCS20 Siliconized Acrylic Sealant: Acoustical one component acrylic urethane sealant, paintable, soap and water clean up, neutral odor.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Exterior weatherproofing sealants.
 
          B.Interior sealants.
 
          C.Structural glazing sealants.
 
          D.Glazing sealants.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 02760 - Pavement Joint Sealants.
 
          B.Section 07840 - Fire-Resistant Joint Sealants.
 
          C.Section 09820 - Acoustical Sealants.
          ** NOTE TO SPECIFIER ** Glazing related sections only. Delete if not required.
 
          D.Section 08800 - Glazing.
 
          E.Section 08850 - Glazing Accessories.
 
          F.Section 08900 - Glazed Curtain Wall.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.AAMA 802.3 - Specification for Ductile Back Bedding Glazing Compound.
 
          B.AAMA 803.3 - Specification for Narrow Joint Seam Sealers.
 
          C.AAMA 805.2 - Specification for Back Bedding Glazing Compound.
 
          D.AAMA 808.3 - Specification for Exterior Perimeter Sealing Compound.
 
          E.ASTM C 639 - Test Method for Rheological (Flow) Properties of Elastomeric Sealants.
 
          F.ASTM C 717 - Terminology of Building Seals and Sealants.
 
          G.ASTM C 719 - Test Method for Adhesion and Cohesion of Elastomeric Joint Sealants under Cyclic Movement (Hockman Cycle).
 
          H.ASTM C 794 - Test Method for Adhesion-in-Peel of Elastomeric Joint Sealants.
 
          I.ASTM C 920 - Specification for Elastomeric Joint Sealants.
 
          J.ASTM C 1184 - Specification for Structural Silicone Sealants.
 
          K.ASTM C 1248 - Test Method for Staining of Porous Substrate by Joint Sealants.
 
          L.ASTM C 1382 - Test Method for Determining Tensile Adhesion Properties of Sealants When Used in Exterior Insulation and Finish Systems (EIFS) Joints.
 
          M.ASTM D 412 - Test Method for Vulcanized Rubber and Thermoplastic Rubbers and Thermoplastic Elastomers - Tension.
 
          N.ASTM D 2240 - Test Method for Rubber Property - Durometer Hardness.
 
          O.EIMA 300.01 - Determining Peel Adhesion and Tensile Adhesion Properties of Sealants Applied to EIFS Class PB.
 
          P.Federal Specification TT-S-00227E - Sealing Compound, Elastomeric Type, Multi-Component (for Caulking, Sealing, and Glazing in Buildings and Other Structures).
 
          Q.Federal Specification TT-S-00230C - Sealing Component, Elastomeric Type, Single Component (for Caulking, Sealing, & Glazing in Buildings and Other Structures).
 
          R.Federal Specification TT-S-001543A - Sealing Compound: Silicone Rubber Base (For Caulking, Sealing, and Glazing in Buildings and Other Structures).
 
          S.Federal Specification TT-S-001543B - Sealing Compound: Silicone Rubber Base (For Caulking, Sealing, and Glazing in Buildings and Other Structures).
 
          T.GANA - Sealant Manual and Related GANA Publications.
 
          U.SWRI Sealant Manual and Related SWRI Publications.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods including joint design, surface preparation, and application instructions.
          4.Submit manufacturer's test reports indicating test results of adhesion and/or compatibility testing of samples of substrates which either come in contact with or are in close proximity to sealants.
          ** NOTE TO SPECIFIER ** Glazing requirement only. Delete if not required.
          5.Submit manufacturer's shop drawings, indicating joint design, dimensions of lites, sealant contact width and depth dimensions, design wind loads and applicable information on gaskets, spacers, setting blocks and any other accessories.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          C.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications:
          1.Manufacturer's Certification: Submit manufacturer's certification that materials are suitable for intended application.
 
          B.Installer Qualifications:
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project. Delete if not required.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Prepare mock-ups for sealants and for each type of surface using same materials, tools, equipment, and procedures intended for actual surface preparation and application under actual use and environmental conditions.
          2.Verify adhesion of sealants and compatibility of material(s) in contact with or in close proximity to sealants.
          3.Observe for sealant and surface staining or discoloration.
          4.Obtain Architect's approval of mock-ups.
          5.Retain mock-ups to establish intended standards by which sealants will be judged.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver materials to site in manufacturer's original, unopened containers and packaging, with labels clearly identifying:
          1.Product name.
          2.Manufacturer.
          3.Sealant color.
          4.Sealant batch or lot number.
          5.Sealant use-before date.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
          1.Store materials in a clean, dry area indoors in accordance with manufacturer's instructions.
          2.Store sealants within temperature range in accordance with manufacturer's instructions.
          3.Keep containers sealed until ready for use.
          4.Do not use materials after manufacturer's use-before date.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
          1.Do not apply sealants to surfaces that are wet, damp, or contain frost.
          2.Do not apply sealants when air or surface temperature is below 40 degrees F (7 degrees C).
          3.Use caution when applying sealants when air or surface temperature is above 120 degrees F (49 degrees C).
 
          1.8WARRANTY
          ** NOTE TO SPECIFIER ** When warranties are required, verify with manufacturer.
 
          A.Special Installer's Warranty: Installer's standard form in which Installer agrees to repair or replace elastomeric joint sealants that do not comply with performance and other requirements specified in this Section within specified warranty period.
          ** NOTE TO SPECIFIER ** Verify available warranties and insert number below.
          1.Warranty Period: Two years from date of Substantial Completion.
 
          B.Special Manufacturer's Warranty: Manufacturer's standard form in which elastomeric sealant manufacturer agrees to furnish elastomeric joint sealants to repair or replace those that do not comply with performance and other requirements specified in this Section within specified warranty period.
          ** NOTE TO SPECIFIER ** Verify available warranties and revise number below if required.
          1.Warranty Period: Ten years from date of Substantial Completion.
 
          C.Special warranties specified exclude deterioration or failure of elastomeric joint sealants from the following:
          1.Movement of the structure resulting in stresses on the sealant exceeding sealant manufacturer's written specifications for sealant elongation and compression caused by structural settlement or errors attributable to design or construction.
          2.Disintegration of joint substrates from natural causes exceeding design specifications.
          3.Mechanical damage caused by individuals, tools, or other outside agents.
          4.Changes in sealant appearance caused by accumulation of dirt or other atmospheric contaminants.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Momentive Performance Materials - GE Exclusive Licensee, which is located at: 9930 Kincey Ave. ; Huntersville, NC 28078; Toll Free Tel: 877-943-7325; Email: carl.ward@momentive.com; Web: www.ge.com/silicones.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Specify the required weatherproofing silicone sealants and delete the others. Consult Momentive Performance Materials - GE Exclusive Licensee sealants division for assistance in determining required sealant for the specific application.
 
          2.2WEATHERPROOFING SILICONE SEALANTS AND ADHESIVES
          ** NOTE TO SPECIFIER ** Polymer developed to reduce dirt pick-up, limit plasticizer migration. Delete if not required.
 
          A.One-component, medium-modulus, neutral-cure, non-stain, non-bleed, 100 percent silicone polymer sealant.
          1.Acceptable Product: SilPruf NB SCS9000 Silicone Sealant as manufactured by Momentive Performance Materials - GE Exclusive Licensee.
          2.Compliance:
          a.ASTM C 920, Type S, Grade NS, Class 50.
          b.Federal Specification TT-S-001 543B.
          c.Federal Specification TT-S-00230C.
          3.Properties: After 21 days at 70 degrees F and 50 percent relative humidity.
          a.Dynamic Movement Capability, ASTM C 719: +/- 50 percent.
          ** NOTE TO SPECIFIER ** Delete the application type not required for the project.
          4.Application: Factory apply.
          5.Application: Field apply.
          6.Application: Factory and/or Field apply as indicated on the drawings.
          ** NOTE TO SPECIFIER ** Contact Momentive Performance Materials - GE Exclusive Licensee sealants division website (www.gesealants.com) for additional information. Delete colors not required.
          7.Color: White.
          8.Color: Black.
          9.Color: Limestone.
          10.Color: Light Grey.
          11.Color: Aluminum Grey.
          12.Color: Dark Grey.
          13.Color: Precast White.
          14.Color: Bronze.
          15.Color: Custom.
          16.Color: Contact manufacturer for color selection.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.One-component, low-modulus, neutral-cure, 100 percent silicone polymer sealant.
          1.Acceptable Product: SilPruf LM SCS2700 Silicone Sealant as manufactured by Momentive Performance Materials - GE Exclusive Licensee.
          2.Compliance:
          a.ASTM C 920, Type S, Grade NS, Class 100/50.
          b.Federal Specification TT-S-001 543B.
          c.Federal Specification TT-S-00230C.
          3.Properties: After 21 days at 75 degrees F and 50 percent relative humidity.
          a.Dynamic Movement Capability, ASTM C 719: +100/-50 percent.
          ** NOTE TO SPECIFIER ** Delete the application type not required for the project.
          4.Application: Factory apply.
          5.Application: Field apply.
          6.Application: Factory and/or Field apply as indicated on the drawings.
          ** NOTE TO SPECIFIER ** Contact Momentive Performance Materials - GE Exclusive Licensee sealants division website (www.gesealants.com) for additional information. Delete colors not required.
          7.Color: White.
          8.Color: Black.
          9.Color: Limestone.
          10.Color: Light Grey.
          11.Color: Dark Grey.
          12.Color: Aluminum Grey.
          13.Color: Precast White.
          14.Color: Bronze.
          15.Color: Custom.
          16.Color: Contact manufacturer for color selection.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.One-component, medium-modulus, high strength, neutral-cure, 100 percent silicone polymer sealant.
          1.Acceptable Product: SilPruf SCS2000 Silicone Sealant as manufactured by Momentive Performance Materials - GE Exclusive Licensee.
          2.Compliance:
          a.ASTM C 920, Type S, Grade NS, Class 50.
          b.Federal Specification TT-S-001 543B.
          c.Federal Specification TT-S-00230C.
          d.ASTM C 1184.
          3.Properties: After 21 days at 75 degrees F and 50 percent relative humidity.
          a.Dynamic Movement Capability, ASTM C 719: +/-50 percent.
          ** NOTE TO SPECIFIER ** Delete the application type not required for the project.
          4.Application: Factory apply.
          5.Application: Field apply.
          6.Application: Factory and/or Field apply as indicated on the drawings.
          ** NOTE TO SPECIFIER ** Contact Momentive Performance Materials - GE Exclusive Licensee sealants division website (www.gesealants.com) for additional information. Delete colors not required.
          7.Color: White.
          8.Color: Black.
          9.Color: Limestone.
          10.Color: Light Grey.
          11.Color: Aluminum Grey.
          12.Color: Dark Grey.
          13.Color: Precast White.
          14.Color: Bronze.
          15.Color: Earth Tone.
          16.Color: Red Brick.
          17.Color: Champagne.
          18.Color: Antique Pink.
          19.Color: Blue Spruce.
          20.Color: Sandy Beige.
          21.Color: Custom.
          22.Color: Contact manufacturer for color selection.
          ** NOTE TO SPECIFIER ** Pre-formed, heat-cured, rubber-based weatherstrip for use in remedial sealing, flashing, roofing and many other applications. Delete if not required.
 
          D.Pre-cured Silicone Weatherstrip.
          1.Acceptable Product: UltraSpan US1100 Pre-cured Silicone Weatherstrip as manufactured by Momentive Performance Materials - GE Exclusive Licensee.
          2.Properties: Cured rubber extrusion properties.
          a.Hardness, Shore A (ASTM D2240): 30.
          b.Tensile Strength, psi (ASTM D412): 700.
          c.Elongation, % (ASTM D412): 400.
          d.Tear Strength, die B (ASTM D624): 70.
          ** NOTE TO SPECIFIER ** Delete the application type not required for the project.
          3.Application: Factory apply.
          4.Application: Field apply.
          5.Application: Factory and/or Field apply as indicated on the drawings.
          ** NOTE TO SPECIFIER ** Contact Momentive Performance Materials - GE Exclusive Licensee sealants division website (www.gesealants.com) for additional information. Delete colors not required.
          6.Color: White.
          7.Color: Black.
          8.Color: Limestone.
          9.Color: Light Grey.
          10.Color: Aluminum.
          11.Color: Dark Grey.
          12.Color: Precast White.
          13.Color: Bronze.
          14.Color: Custom.
          15.Color: Contact manufacturer for color selection.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.3INTERIOR SEALANTS
          ** NOTE TO SPECIFIER ** One component siliconized acrylic sealant, paintable, soap and water clean up, neutral odor for all purpose sealing of exterior and interior applications. Delete if not required.
 
          A.One part, paintable acrylic polymer sealant.
          1.Acceptable Product: RCS20 Siliconized Acrylic Sealant as manufactured by Momentive Performance Materials - GE Exclusive Licensee.
          2.Compliance:
          a.ASTM C 834, Type C and OP.
          b.ASTM E90 and C919, 43 STC and 32 OITC.
          3.Application: Field apply.
          ** NOTE TO SPECIFIER ** Contact Momentive Performance Materials - GE Exclusive Licensee sealants division website (www.gesealants.com) for additional information. Delete colors not required.
          4.Color: Clear.
          5.Color: White.
          6.Color: Black.
          7.Color: Almond.
          8.Color: Aluminum Stone.
          9.Color: Beige.
          10.Color: Tan.
          11.Color: Limestone.
          12.Color: Contact manufacturer for color selection.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.One part silicone rubber sealant that does not provide or maintain a nutrient surface for fungus. Ideal for high humidity environments.
          1.Acceptable Product: Sanitary SCS1700 Silicone Sealant as manufactured by Momentive Performance Materials - GE Exclusive Licensee.
          2.Compliance:
          a.ASTM C 920, Type S, Grade NS, Class 25.
          b.Federal Specification TT-S-001 543A.
          c.Federal Specification TT-S-00230C.
          3.Properties: After 5 to 7 days at 75 degrees F and 50 percent relative humidity.
          a.Dynamic Movement Capability, ASTM C 719: +/- 25 percent.
          ** NOTE TO SPECIFIER ** Delete the application type not required for the project.
          4.Application: Factory apply.
          5.Application: Field apply.
          6.Application: Factory and/or Field apply as indicated on the drawings.
          ** NOTE TO SPECIFIER ** Contact Momentive Performance Materials - GE Exclusive Licensee sealants division website (www.gesealants.com) for additional information. Delete colors not required.
          7.Color: Translucent.
          8.Color: White.
          9.Color: Almond.
          10.Color: Contact manufacturer for color selection.
 
          2.4STRUCTURAL GLAZING ADHESIVES/SEALANTS
          ** NOTE TO SPECIFIER ** For both field and in-shop glazing applications requiring the ultimate in strength, UltraGlaze SSG4000 is the ideal choice. Delete if not required.
 
          A.One-component, high-modulus, high-strength, neutral-cure, 100 percent silicone polymer sealant.
          1.Acceptable Product: UltraGlaze SSG4000 Silicone Structural Glazing Adhesive/Sealant as manufactured by Momentive Performance Materials - GE Exclusive Licensee.
          2.Compliance:
          a.ASTM C 1184, Type S, Use G and O.
          b.ASTM C 920, Type S, Grade NS, Class 25, Use NT, A, G, O.
          c.Federal Specification TT-S-001 543A.
          d.Federal Specification TT-S-00230C.
          3.Dynamic Movement Capability, SATM C 719: +/- 25 percent.
          ** NOTE TO SPECIFIER ** Delete the application type not required for the project.
          4.Application: Factory apply.
          5.Application: Field apply.
          6.Application: Factory and/or Field apply as indicated on the drawings.
          7.Color: Black.
          8.Color: Contact manufacturer for color selection.
          ** NOTE TO SPECIFIER ** For both field and in-shop glazing applications requiring faster tack free time, UltraGlaze SSG4000AC is the ideal choice. Delete if not required.
 
          B.One-component, high-modulus, high-strength, neutral-cure, 100 percent silicone polymer sealant. Accelerated cure structural glazing adhesive/sealant.
          1.Acceptable product: UltraGlaze SSG4000AC (accelerated cure) Silicone Structural Glazing Adhesive/Sealant as manufactured by Momentive Performance Materials - GE Exclusive Licensee.
          2.Compliance:
          a.ASTM C 1184, Type S, Use G and O.
          b.ASTM C 920, Type S, Grade NS, Class 25, Use NT, A, G, O.
          c.Federal Specification TT-S-001543A.
          d.Federal Specification TT-S-00230C.
          3.Dynamic Movement Capability, SATM C 719: +/- 25 percent.
          ** NOTE TO SPECIFIER ** Delete the application type not required for the project.
          4.Application: Factory apply.
          5.Application: Field apply.
          6.Application: Factory and/or Field apply as indicated on the drawings.
          ** NOTE TO SPECIFIER ** Delete color not required.
          7.Color: Black.
          8.Color: Grey.
          9.Color: Contact manufacturer for color selection.
          ** NOTE TO SPECIFIER ** High-modulus neutral curing two-component product that offers a fast and thorough deep-section cure. Ideal for shop glazing and available with different catalyst options. Delete if not required.
 
          C.Two-component, high-modulus, high-strength, neutral-cure, 100 percent silicone polymer sealant.
          1.Acceptable Product: UltraGlaze SSG4400 Silicone Structural Glazing Adhesive/Sealant as manufactured by Momentive Performance Materials - GE Exclusive Licensee.
          2.Compliance:
          a.ASTM C 920, Type M, Grade NS, Class 12.5. Use G and A.
          b.ASTM C 1184 Type M, Use G and O.
          c.Federal Specification TT-S-00227, Type II, Class B.
          3.Dynamic Movement Capability, ASTM C 719: +/- 12.5 percent.
          ** NOTE TO SPECIFIER ** Delete the application type not required for the project.
          4.Application: Factory apply.
          5.Application: Field apply.
          6.Application: Factory and/or Field apply as indicated on the drawings.
          ** NOTE TO SPECIFIER ** Delete color not required.
          7.Color: Black.
          8.Color: Grey.
          9.Color: Contact manufacturer for color selection.
          ** NOTE TO SPECIFIER ** Two-component, rapid-curing, silicone elastomeric adhesive exhibiting fast, deep-section cure profile, factory or shop applied only.
 
          D.Two-component, medium-modulus, fast cure speed, neutral-cure, 100 percent silicone polymer sealant.
          1.Acceptable Product: RapidStrength RGS7700 Silicone Elastomeric Adhesive/Sealant as manufactured by Momentive Performance Materials - GE Exclusive Licensee.
          2.Compliance:
          a.ASTM C 1184 Type M, Use G and O
          b.AAMA 802.3-92, Type II.
          c.AAMA 805.2-95, Group C..
          3.Dynamic Movement Capability, ASTM C 719: +/- 50 percent.
          ** NOTE TO SPECIFIER ** Delete the application type not required for the project.
          4.Application: Factory apply.
          5.Application: Field apply.
          6.Application: Factory and/or Field apply as indicated on the drawings.
          ** NOTE TO SPECIFIER ** Delete colors not required.
          7.Color: Translucent.
          8.Color: Black.
          9.Color: Grey.
          10.Color: White.
          11.Color: Beige.
          12.Color: Contact manufacturer for color selection.
          ** NOTE TO SPECIFIER ** High performance adhesive sealant appropriate for use in weatherproofing joints and also as a structural adhesive in SSG systems. Delete if not required.
 
          E.One-component, medium-modulus, high-strength, neutral-cure, 100 percent silicone polymer sealant.
          1.Acceptable Product: SilPruf SCS2000 Silicone Structural Glazing Adhesive/Sealant as manufactured by Momentive Performance Materials - GE Exclusive Licensee.
          2.Compliance:
          a.ASTM C 920, Type S, Grade NS, Class 50. Use A, G, M and O.
          b.ASTM C 1184 Type S. Use G and O.
          c.Federal Specification TT-S-001 543A.
          d.Federal Specification TT-S-00230C.
          3.Dynamic Movement Capability, ASTM C 719: +/- 50 percent.
          ** NOTE TO SPECIFIER ** Delete the application type not required for the project.
          4.Application: Factory apply.
          5.Application: Field apply.
          6.Application: Factory and/or Field apply as indicated on the drawings.
          ** NOTE TO SPECIFIER ** Contact Momentive Performance Materials - GE Exclusive Licensee sealants division website (www.gesealants.com) for additional information. Delete colors not required.
          7.Color: White.
          8.Color: Black.
          9.Color: Limestone.
          10.Color: Aluminum Grey.
          11.Color: Light Grey.
          12.Color: Dark Grey.
          13.Color: Precast White.
          14.Color: Bronze.
          15.Color: Earth Tone.
          16.Color: Red Brick.
          17.Color: Champagne.
          18.Color: Blue Spruce.
          19.Color: Antique Pink.
          20.Color: Sandy Beige.
          21.Color: Custom.
          22.Color: Contact manufacturer for color selection.
          ** NOTE TO SPECIFIER ** Specify the required general glazing silicone sealants and delete the others. Consult Momentive Performance Materials - GE Exclusive Licensee sealants division for assistance in determining required sealant for the specific application.
 
          2.5GENERAL GLAZING SEALANTS
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.One-component, neutral-cure, medium-modulus, fast cure, fast green strength, 100 percent silicone polymer sealant.
          1.Acceptable Product: SilGlaze II SCS2800 Silicone Sealant as manufactured by Momentive Performance Materials - GE Exclusive Licensee.
          2.Compliance:
          a.ASTM C 920, Type S, Grade NS, Class 50, Use A, G, O.
          b.AAMA 802.3-92, Type 1.
          c.AAMA 802.3-92, Type 2.
          d.AAMA 805.2-92, Group C.
          e.AAMA 808.3-92.
          f.Federal Specification TT-S-001 543A.
          g.Federal Specification TT-S-00230C.
          3.Dynamic Movement Capability, ASTM C 719: +/- 50 percent.
          ** NOTE TO SPECIFIER ** Delete the application type not required for the project.
          4.Application: Factory apply.
          5.Application: Field apply.
          6.Application: Factory and/or Field apply as indicated on the drawings.
          ** NOTE TO SPECIFIER ** Contact Momentive Performance Materials - GE Exclusive Licensee sealants division website (www.gesealants.com) for additional information. Delete colors not required.
          7.Color: Translucent.
          8.Color: White.
          9.Color: Black.
          10.Color: Beige.
          11.Color: Grey/Aluminum.
          12.Color: Bronze.
          13.Color: Blue White.
          14.Color: Custom.
          15.Color: Contact manufacturer for color selection.
          ** NOTE TO SPECIFIER ** A one part, neutral, fast cure silicone sealant for window and door applications that offers excellent weatherability and elasticity. Delete if not required.
 
          B.A one part, neutral, ultra-fast cure silicone sealant.
          1.Acceptable Product: SilGlaze II SCS2811-D1 Silicone Sealant as manufactured by Momentive Performance Materials - GE Exclusive Licensee.
          2.Compliance:
          a.ASTM C 920 Type S, Grade NS, Class 50, Use A, G, O.
          b.AAMA 802.3, 805.2, 808.3, 803.3 (Type 1)
          c.Federal Specification TT-S-001 543A.
          d.Federal Specification TT-S-00230C.
          3.Dynamic Movement Capability, ASTM C 719: +/- 50 percent.
          ** NOTE TO SPECIFIER ** Delete the application type not required for the project.
          4.Application: Factory apply.
          5.Application: Field apply.
          6.Application: Factory and/or Field apply as indicated on the drawings.
          7.Color: Translucent.
          8.Color: Contact manufacturer for color selection.
 
          C.Two-component, neutral-cure, rapid-curing, 100 percent silicone polymer bedding sealant.
          1.Acceptable Product: RapidStrength RGS7700 Silicone Sealant as manufactured by Momentive Performance Materials - GE Exclusive Licensee.
          2.Compliance:
          a.AAMA 802.3-92 Type II.
          b.AAMA 805.2-95 Group C.
          3.Dynamic Movement Capability, ASTM C 719: +/- 50 percent.
          4.Application: Factory apply.
          ** NOTE TO SPECIFIER ** Contact Momentive Performance Materials - GE Exclusive Licensee sealants division website (www.gesealants.com) for additional information. Delete colors not required.
          5.Color: Translucent.
          6.Color: Grey.
          7.Color: Black.
          8.Color: Contact manufacturer for color selection.
 
          2.6ACCESSORIES
          ** NOTE TO SPECIFIER ** Contact Momentive Performance Materials - GE Exclusive Licensee sealants division website (www.gesealants.com) for additional information. Delete colors not required.
 
          A.Primer: Momentive Performance Materials - GE Exclusive Licensee SS4179, SS4044P, SS4004P (tinted) or SCP3195P primer(s) as recommended by manufacturer and required by application.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Backer Rod for Weather Sealing Applications:
          1.Material: Non-gassing polyethylene or flexible polyurethane foam rod.
          2.EIFS and Porous Surface Applications: Non-gassing polyethylene, non-gassing polyolefin or flexible polyurethane foam rod.
          3.Width: 25 to 50 percent greater than width of joint to extend continuous pressure against joint walls.
          4.Material shall expand and contract with bead movement without pushing sealant out of joint during compression cycle.
          5.Do not use solid rubber backup materials, unless tested for compatibility with sealants and approved by Architect.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Backer Rod for Glazing Applications:
          1.Material: Non-gassing polyethylene, Non-Gassing polyolefin or flexible polyurethane foam rod.
          2.Porous Surface Applications: Non-gassing polyethylene, non-gassing polyolefin or flexible polyurethane foam rod.
          3.Width: 25 to 50 perfect greater than width of joint to extend continuous pressure against joint walls.
          4.Material shall expand and contract with bead movement without pushing sealant out of joint during compression cycle.
          5.Do not use solid rubber backup materials, unless tested for compatibility with sealant and approved by Architect.
 
          D.Bond Breaker Tape: Polyethylene tape, approved by manufacturer.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Examine joints to receive sealants. Notify Architect if conditions are not acceptable.
 
          B.Do not begin surface preparation or application until unacceptable conditions have been corrected.
 
          3.2SURFACE PREPARATION
 
          A.Prepare joints in accordance with manufacturer's instructions.
 
          B.Ensure joint thickness is as indicated on the drawings.
 
          C.Remove dirt, dust, oil, grease, rust, loose materials, contaminants, and existing sealants from surfaces that contact sealants.
 
          D.Clean surfaces within 1 to 2 hours before applying sealants.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          3.3APPLICATION - STRUCTURAL GLAZING ADHESIVES/SEALANTS
 
          A.Apply sealants in accordance with manufacturer's instructions at locations indicated on the drawings.
 
          B.All materials to receive structural adhesive/sealant shall be tested and approved by Momentive Performance Materials - GE Exclusive Licensee Sealants & Adhesives on a project-by-project basis.
 
          C.Ensure surfaces to receive sealants are clean, sound, dry, and free of frost.
 
          D.Use manufacturer's approved back-up materials, spacers, and setting blocks to ensure sealant compatibility and function.
 
          E.Priming:
          1.Apply primer, if required, in accordance with manufacturer's instructions.
          2.Perform trial applications to check adhesion of sealants to specific materials to be used.
          3.Do not apply primer to glass surfaces.
          4.Allow primer to dry before applying sealant.
 
          F.Masking:
          1.Mask exterior face of joint where necessary with pressure-sensitive tape before applying sealant. Start from top down and overlap runs.
          2.Do not allow tape to touch clean surfaces to which sealants are to adhere.
          3.Remove tape immediately after tooling and before sealants begin to cure.
 
          G.Protection: Cover all surfaces likely to receive excess sealant removed during tooling operations.
 
          H.Ensure contact width of sealant between glass and metal frame is as indicated on the drawings.
 
          I.Install backup material or joint filler, setting blocks, spacer shims, and tapes as required.
 
          J.Apply sealants in a uniform continuous operation, horizontally in 1 direction and vertically from bottom to top of joint opening. Apply positive pressure adequate to properly fill and seal joint. Air pockets or voids are not acceptable.
 
          K.Immediately tool joint neatly, forcing sealant into contact with sides of joint to eliminate internal voids and to assure good substrate contact. Do not tool with soap or detergent solutions.
 
          L.Tool sealants at sill in glazing so precipitation and cleaning solutions will not pool.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          3.4APPLICATION - GENERAL GLAZING SEALANTS
 
          A.Apply sealants in accordance with manufacturer's instructions at locations indicated on the drawings.
 
          B.Ensure surfaces to receive sealants are clean, sound, dry, and free of frost.
 
          C.Use manufacturers approved back-up materials, spacers, and setting blocks to ensure sealant compatibility and function.
 
          D.Priming:
          1.Perform trial applications to check adhesion of sealants to specific materials to be used.
          2.Apply primer in accordance with manufacturer's instructions to specific materials as required for proper adhesion of sealants.
 
          E.Masking:
          1.Apply masking tape to surfaces as required to ensure a neat application of sealants and to protect adjoining surfaces.
          2.Do not allow masking tape to touch clean surfaces to which sealants are to adhere.
          3.Remove masking tape immediately after tooling and before sealants begin to cure.
 
          F.Install backer rod in joint to allow for appropriate depth of sealants and to prevent 3-sided adhesion.
 
          G.Install bond breaker tape when joint depth is too shallow to allow backer rod.
          ** NOTE TO SPECIFIER ** A thin bead of sealant will accommodate more movement than a thick bead.
If a bead is too thin, it will not have adequate adhesion to the joint due to low stress at the bond line. If a bead is too thick, the movement of the joint will be inhibited due to high stress at the bond line. Also, if a bead is too thick, excessive surface stretch may tear the sealant. Consult Momentive Performance Materials - GE Exclusive Licensee Sealants & Adhesives for additional information.
 
          H.Apply sealant depth of 1/8 inch minimum to 3/8 inch maximum over crown of backer rod.
 
          I.Install backup material or joint filler, setting blocks, spacer shims, and tapes as required.
 
          J.Apply sealants in a uniform continuous operation, horizontally in 1 direction and vertically from bottom to top of joint opening. Apply positive pressure adequate to properly fill and seal joint width.
 
          K.Tool and/or strike sealants with appropriate tool applying light pressure to spread sealants against backup material and joint surfaces to ensure void-free application.
 
          L.Tool sealants at sill in glazing so precipitation and cleaning solutions will not pool.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          3.5WEATHER SEALING APPLICATION
 
          A.Apply sealants in accordance with manufacturer's instructions at locations indicated on the drawings.
 
          B.Ensure surfaces to receive sealants are clean, sound, dry, and free of frost.
 
          C.Use manufacturers approved primer, backer rod, and bond breaker tape.
 
          D.Priming:
          1.Apply primer, if required, in accordance with manufacturer's instructions.
          2.Perform trial applications to check adhesion of sealants to specific materials to be used.
          3.Do not apply primer to glass surfaces.
          4.Allow primer to dry before applying sealant.
 
          E.Masking:
          1.Apply masking tape to surfaces as required to ensure a neat application of sealants and to protect adjoining surfaces.
          2.Do not allow masking tape to touch clean surfaces to which sealants are to adhere.
          3.Remove masking tape immediately after tooling and before sealants begin to cure.
 
          F.Install backer rod in joint to allow for appropriate depth of sealants and to prevent 3-sided adhesion.
 
          G.Install backer rod in joint to allow for appropriate depth of sealants and to prevent 3-sided adhesion.
 
          H.Install bond breaker tape when joint depth is too shallow to allow backer rod.
          ** NOTE TO SPECIFIER ** A thin bead of sealant will accommodate more movement than a thick bead.
If a bead is too thin, it will not have adequate adhesion to the joint due to low stress at the bond line. If a bead is too thick, the movement of the joint will be inhibited due to high stress at the bond line. Also, if a bead is too thick, excessive surface stretch may tear the sealant. Consult Momentive Performance Materials - GE Exclusive Licensee sealants division web site for additional information.
 
          I.Apply sealant depth of 1/8 inch minimum to 3/8 inch maximum over crown of backer rod.
 
          J.Apply sealants in a continuous operation, horizontally in 1 direction and vertically from bottom to top of joint opening. Apply positive pressure adequate to properly fill and seal joint width.
 
          K.Tool or strike sealants with appropriate tool applying light pressure to spread sealants against back-up material and joint surfaces to ensure void-free application. Do not use soap or detergent solutions for tooling.
 
          L.Tool sealants at sill in glazing so precipitation and cleaning solutions will not pool.
 
          3.6CLEANING
 
          A.Remove excess sealants from glass, metal, and plastic surfaces while still uncured.
 
          B.Remove excess sealants from porous surfaces after initial cure or set-up.
 
          3.7PROTECTION
 
          A.Protect sealants in joints from damage until fully cured.
 
         
END OF SECTION