Download SECTION 07920 ACOUSTICAL JOINT SEALANTS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 07920
ACOUSTICAL JOINT SEALANTS
 
 
Copyright 2015 - 2015 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** PABCO(R) Gypsum; acoustical joint sealants.
This section is based on the products of PABCO(R) Gypsum, which is located at:
10600 White Rock Rd. Bldg B, Suite 100
Rancho Cordova, CA 95670
Tel: 510-792-9555
Tech Services 866-282-9298
QuietRock Support 800-797-8159
Fax: 510-459-4913
Email: request info (info@quietrock.com)
Web: www.pabcogypsum.com
[ Click Here ] for additional information.
PABCO Gypsum, a division of PABCO Building Products, has provided quality gypsum board products and service for over 35 years, and is a part of Pacific Coast Building Products, one of the nation's leading, privately held suppliers of building products and services to the construction industry. The company employs individuals in 11 states in the western U.S. and Canada and has over 75 locations.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Acoustical joint sealant.
B.
Acoustical putty.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 13080 - Sound, Vibration and Seismic Control.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Acoustical Joint Sealant reference standards. Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM International (ASTM):
1.
ASTM C834 Standard Specification for Latex Sealants.
2.
ASTM C1183 Standard Test Method for Extrusion Rate of Elastomeric Sealants.
3.
ASTM C732 Standard Test Method for Aging Effects of Artificial Weathering on Latex Sealants.
4.
ASTM C1241 Standard Test Method for Volume Shrinkage of Latex Sealants During Cure.
5.
ASTM C734 Standard Test Method for Low-Temperature Flexibility of Latex Sealants After Artificial Weathering.
6.
ASTM C736 Standard Test Method for Extension-Recovery and Adhesion of Latex Sealants.
7.
ASTM D2202 Standard Test Method for Slump of Sealants.
8.
ASTM D2203 Standard Test Method for Staining from Sealants.
9.
ASTM E84 Standard Test Method for Surface Burning Characteristics of Building Materials.
 
** NOTE TO SPECIFIER ** Acoustical Underlayment reference standards. Delete references from the list below that are not actually required by the text of the edited section.
 
B.
ASTM International (ASTM):
1.
ASTM D412 Standard Test Method for Standard Test Methods for Vulcanized Rubber and Thermoplastic ElastomersTension
2.
ASTM C627 Standard Test Method for Evaluating Ceramic Floor Tile Installation Systems Using the Robinson-Type Floor Tester
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Submit manufacturer current technical literature for each component.
C.
Quality Assurance/Control Submittals:
1.
Test Reports: Upon request, provide test reports from recognized testing laboratories.
2.
Certificates: Submit manufacturer's certificate that products meet or exceed specified requirements.
D.
Closeout Submittals: Submit the following:
1.
Warranty documents specified herein.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
B.
Installer Qualifications: Minimum 2 year experience installing similar products.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to starting work of this section.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
General: Comply with Division 1 Product Requirements Section.
B.
Delivery: Deliver materials in manufacturer's original, unopened, undamaged containers with identification labels intact.
C.
Storage and Protection: Store materials protected from exposure to harmful environmental conditions and at temperature and humidity conditions recommended by the manufacturer.
1.
Store all products in a dry location until use.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.10
WARRANTY
A.
Project Warranty: Refer to Conditions of the Contract for project warranty provisions.
B.
Manufacturer's Warranty: Submit, for Owner's acceptance, manufacturer's standard warranty document executed by authorized company official. Manufacturer's warranty is in addition to, and not a limitation of, other rights Owner may have under contract documents.
 
** NOTE TO SPECIFIER ** Coordinate subparagraph below with manufacturer's warranty requirements.
 
C.
Warranty Period: ______ years beginning with Date of Substantial Completion.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: PABCO(R) Gypsum, which is located at: 10600 White Rock Rd. Bldg B, Suite 100; Rancho Cordova, CA 95670; Tel: 510-792-9555; Tech Services 866-282-9298; QuietRock Support 800-797-8159; Fax: 510-459-4913; Email: request info (info@quietrock.com); Web: www.pabcogypsum.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
2.2
MATERIALS
 
** NOTE TO SPECIFIER ** Paragraphs below list proprietary sound and vibration control products offered by PABCO(R) Gypsum. Select products appropriate to project. Consult manufacturer regarding product options. Select product characteristics required; delete characteristics not required.
 
A.
Acoustical Sealant: QuietSeal Pro.
1.
Standard Specification for Latex Sealants (ASTM C834): Grade -18 degrees C.
a.
Extrudability (ASTM C1183 Method B): >=2.1 g/s Extrusion Rate.
b.
Artificial Weathering (ASTM C732 500 Hours): No wash-out, slump, or cracking. Also <=25% total bond area loss.
c.
Volume Shrinkage (ASTM C1241 Type OP): <=30% volume shrinkage.
d.
Low Temperature Flexibility (ASTM C734): Grade -18 degrees C, no adhesion loss or cracking through to substrate after 500 hours.
e.
Recovery and Adhesion Loss (ASTM C736): >=75% recovery and <=25% total bond area loss.
f.
Slump (ASTM D2202): No slump observed.
g.
Stain Index (ASTM D2203): Maximum allowable stain index of 1.
2.
Surface Burning Characteristics (ASTM E84): Meets NFPA Class A Fire-Rating.
B.
Acoustical Putty: QuietPutty 380.
1.
Type: Noise damping putty.
2.
Size: 7 inches x 7 inches (178 mm x 178 mm) pad.
3.
Thickness: 1/8 inch (3.17 mm).
4.
Weight: 6 oz pad.
5.
Color: Blue-green.
6.
Density: 1oz/cu. in.
7.
Unit Size: 10 pads/box.
8.
Tensile Strength (ASTM D412): 135 PSI.
9.
Compression set B: 13% max.
10.
TCA Robinson test (ASTM C627): Light Commercial.
11.
Surface Burning characteristics (ASTM E84): Meets Flame Spread Index Class B..
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Site Verification of Conditions: Verify that substrate conditions, which have been previously installed under other sections, are acceptable for product installation in accordance with manufacturer's instructions.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
3.3
SEALANT INSTALLATION
A.
Compliance: Comply with manufacturer's product data, including product technical bulletins, product catalog installation instructions and product carton instructions for installation.
B.
Follow all OSHA guidelines when completing any construction project.
C.
Clean surfaces so they are free from dirt, grease, wax, dust, corrosion, moisture or any material that may interfere with obtaining optimum adhesion.
D.
Apply a full 1/8 to 1/4 inch (3 mm to 6 mm) bead to seal openings where wall meets the ceiling, floor and adjoining walls, to the perimeter of all cut-outs including those for outlet boxes, pipes, conduit, and vents.
E.
Make sure the joint is completely filled. It is recommended to push sealant into the joint with a finger. For ease of clean up, wear disposable gloves during installation.
F.
Clean up excess with putty knife and/or soap and water.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
3.4
UNDERLAYMENT INSTALLATION
A.
Compliance: Comply with manufacturer's product data, including product technical bulletins, product catalog installation instructions and product carton instructions for installation.
B.
Installation:
1.
Remove the release paper.
2.
Inspect the fire rated outlet box to make sure it is properly installed and free of free of dust, grease, oil, loose materials, rust or other substances.
3.
Starting at side, align the putty pad to front edge of box and overlap onto the stud.
4.
Cut the putty pad to allow the pad to fit around conduits or cables.
5.
Pleat the extra material at the corners.
6.
Fold the pleated corners into place and firmly press the putty pad into place so that the entire surface of the back of the outlet box is covered.
3.5
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch up, repair or replace damaged products prior to Substantial Completion.
END OF SECTION