MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 08110
 
         
HOLLOW METAL DOORS AND FRAMES
 
         
 
         
Copyright 2014 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Door Components Inc.; custom hollow metal doors and frames.
.
This section is based on the products of Door Components Inc., which is located at:
7980 Redwood Ave.
Fontana, CA 92336
Toll Free: 866-989-3667
Phone: 909-770-5700
Fax: 909-770-5722
E-mail: info@ doorcomponents.com
Web Site: www.doorcomponents.com
Since opening in 1981, Door Components Inc. has manufactured custom hollow metal doors and frames, as well as a full line of quality hollow metal products. We are honored to provide products for some of the most prestigious building projects in the United States and overseas. Our knowledgeable staff, outstanding products, and commitment to service set us apart from our competition. We're California Grown and American Made. We pride ourselves in maintaining a stable, loyal workforce right here in Southern California. We purchase our steel only from American manufacturers.
Located in Fontana, Calif., every inch of our new 94,000-square-foot facility was designed by Bob Briggs Jr. to accommodate our manufacturing principles. Raw materials enter one side of the building, flow from station to station through the manufacturing process, and exit the other end as high-quality finished products. Configuring our shipping dock with 11 bays gives us the space to help carriers load trucks, minimize damage, and ensure smooth on-time delivery, as well as adding ease of access for our will-call customers.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Hollow metal doors.
 
          B.Hollow metal pressed frames.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 04810 - Unit Masonry Assemblies; placement of anchors in masonry construction.
 
          B.Section 08200 - Wood and Plastic Doors.
 
          C.Section 08210 - Wood Doors.
 
          D.Section 08220 - Plastic Doors.
 
          E.Section 08710 - Door Hardware.
 
          F.Section 08720 - Weatherstripping and Seals; smoke seals.
 
          G.Section 08800 - Glazing; glass for door lights and borrow lights.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.American National Standards Institute (ANSI):
          1.ANSI A250.8 - Recommended Specification for Standard Steel Doors and Frames
 
          B.American Society for Testing and Materials (ASTM):
          1.ASTM A 653 - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process.
          2.ASTM D 1621 - Standard Test Method for Compressive Properties Of Rigid Cellular Plastics.
          3.ASTM E 90 - Standard Test Method for Laboratory Measurement of Airborne Sound Transmission Loss of Building Partitions and Elements
          4.ASTM E 152 - Methods of Fire Tests of Door Assemblies.
 
          C.National Fire Protection Association (NFPA).
 
          D.National Association of Architectural Metal Manufacturers (NAAMM):
          1.HMMA-860 - Guide Specifications for Hollow Metal Doors and Frames.
 
          E.Steel Door Institute (SDI):
          1.SDI-100 - Recommended Specifications for Standard Steel Doors and Frames
          2.SDI-111 - Recommended Selection and Usage Guide for Standard Steel Doors, Frames and Accessories.
          3.SDI-113 - Standard Practice for Determining the Steady State Thermal Transmittance of Steel Door and Frame Assemblies.
 
          F.California Code of Regulations (CCR): California Building Code.
          1.UBC 7-2 (UL 10C).
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Submit catalog cuts or other data indicating details of construction, gauges of metals, dimensions, hardware preparation, core, label compliance, profiles and specifications for shop priming.
 
          C.Shop Drawings: Submit shop drawings showing fabrication and installation of steel doors and frames. Include details of each frame type, elevations of door design types, conditions at openings, details of construction, location and installation requirements of door and frame hardware and reinforcements, and details of joints and connections. Show anchorage and accessory items.
 
          D.Provide schedule of doors and frames using same reference numbers for details and openings as those indicated on drawings.
 
          E.Indicate coordination of glazing frames and stops with glass and glazing requirements.
 
          F.Templates: Secure templates from finish hardware supplier for specified hardware and mounting locations.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Manufacturer shall have five years experience manufacturing and fabricating products of similar type and scope as those specified in this section.
 
          B.Installer Qualifications: Installer shall have five years experience manufacturing and fabricating products of similar type and scope as those specified in this section.
 
          C.Provide doors and frames meeting the requirements of ANSI A250.8 (ANSI/SDI-100).
 
          D.Fire Rated Door Assemblies: Meet the requirements of California Code of Regulations (CCR) Title 24 Part 2, California Building Code, Chapter 7 - Fire Resistant Materials and Construction for the fire resistive ratings indicated, and which are labeled by Warnock Hershey International. Fire doors and frames to comply with UBC 7-2 (UL 10C) positive pressure.
          1.Temperature Rise Rating: At stairwell enclosures, provide doors which are labeled for a maximum transmitted temperature end point not to exceed 250 degrees F (121 degrees C) above the ambient at the end of 30 minutes of fire exposure.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          E.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Delivery: Provide packaging such as cardboard corner guards or other means to protect surfaces of hollow metal doors. Provide temporary spreader bars fastened to the bottom of each welded frame.
 
          B.Inspection: Inspect doors and frames upon delivery. Minor damage may be repaired provided finish items are equal to new work and acceptable to the Architect; otherwise remove and replace damaged items as directed.
 
          C.Storage: Store doors and frames on platforms under cover. Store doors and frames in dry storage spaces with adequate ventilation, free from dust, and which permits easy access for inspection and handing. Avoid using non-vented plastic or canvas shelters that create a humidity chamber. To promote air circulation, provide a 1/4 inch (6 mm) space between doors. Mark or tag each door and frame with the appropriate opening identification symbol.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Door Components Inc., which is located at: 7980 Redwood Ave. ; Fontana, CA 92336; Toll Free Tel: 866-989-3667; Tel: 909-770-5700; Fax: 909-770-5722; Email: request info; Web: www.doorcomponents.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2DOOR CONSTRUCTION
 
          A.General: Fabricate doors in accordance with ANSI A250.8 (SDI-100) or HMMA-860 (NAAMM).
 
          B.Internal Construction: Fabricate doors with any of the internal construction methods specified herein and in accordance with ANSI A250.8 (SDI-100) except as specified below.
          1.Fire Rated Doors: Fabricate to the requirements of ASTM E 152 for the hourly ratings indicated. Fabricate labeled fire resistive doors at stairwells with mineral fiberboard composite core that will provide the specified maximum transmitted temperature end point.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Glazing: Provide glazed openings with steel glazing stops. Stops shall be non-removeable on exterior or corridor side of door.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Fixed Louvers: Blades of formed steel, welded or tenoned to frames.
          ** NOTE TO SPECIFIER ** Delete option for blade type not required.
          1.Blades: Inverted "V" blades.
          2.Blades: Inverted "Y" blades.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          E.Insect Screen: Provide louvers in exterior doors with 18 x 14 mesh insect screen.
 
          F.Clearances: Provide doors and frames with clearances in accordance with SDI-100.
 
          2.3FINISH
 
          A.Factory Primer: After fabrication, clean and spray coat all exposed surfaces of doors and frames with a rust inhibitive prime paint, of even consistency to provide a uniformly finished surface ready to receive finish paint.
          ** NOTE TO SPECIFIER ** Modify the line below as required by project.
 
          B.Finish field painting is specified in Section 09900.
 
          2.4DOORS
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.H Series Honeycomb Core Doors: As manufactured by Door Components Inc.
          1.Description: Economical, impact resistant, for interior or exterior usage with 1 inch (25 mm) hexcells for maximum strength, rigidity and flatness.
          2.Honeycomb Cells: 1 inch (25 mm) honeycomb cells permanently bonded to both face sheets. Impact resistance - 45 PSI crushing strength of honeycomb.
          3.Compliance: SDI-100.
          4.R Factor: 2.4.
          5.U Factor: 0.41.
          ** NOTE TO SPECIFIER ** Delete options for material not required.
          6.Material: 20-gauge A60 galvanealed steel, standard duty.
          7.Material: 18-gauge A60 galvanealed steel, heavy duty.
          8.Material: 16-gauge A60 galvanealed steel, extra heavy duty.
          9.Material: 14-gauge A60 galvanealed steel.
          10.Material: 20-gauge G90 galvanealed steel, standard duty.
          11.Material: 18-gauge G90 galvanealed steel, heavy duty.
          12.Material: 16-gauge G90 galvanealed steel, extra heavy duty.
          13.Material: 14-gauge G90 galvanealed steel.
          14.Material: As selected by Architect.
          15.Material Compliance: ASTM A 653.
          16.Top and Bottom Channels: 18-gauge top and bottom inverted channels spot welded to face sheets.
          17.Construction: Standard, continuously welded vertical edges (seamless).
          ** NOTE TO SPECIFIER ** Delete options for hardware reinforcement not required.
          18.Hardware Reinforcement:
          a.Closers: 12 gauge.
          b.Locks: 10 gauge.
          c.Hinges: 7 gauge, 3/16 inch.
          19.Hardware Reinforcement: Custom, as selected by Architect.
          20.Finish: Rust inhibitive prime coat ANSI/SDI 250.10.
          ** NOTE TO SPECIFIER ** Delete options for door thickness not required.
          21.Door Thickness: Standard, 1-3/4 inches (44.5 mm).
          22.Door Thickness: 1-3/8 inches (35 mm).
          23.Door Thickness: As selected by Architect.
          ** NOTE TO SPECIFIER ** Maximum sizes apply to fire rated door assemblies. Consult manufacturer's literature for details. Delete options for louver/lite configuration not required.
          24.Integral Louver/Lite Configuration: Custom, as selected by Architect.
          25.Integral Louver/Lite Configuration: Standard design, as selected by Architect.
          26.Integral Louver/Lite Configuration: F.
          27.Integral Louver/Lite Configuration: D.
          28.Integral Louver/Lite Configuration: V.
          29.Integral Louver/Lite Configuration: G.
          30.Integral Louver/Lite Configuration: N.
          31.Integral Louver/Lite Configuration: R.
          32.Integral Louver/Lite Configuration: L.
          33.Integral Louver/Lite Configuration: LL.
          ** NOTE TO SPECIFIER ** Delete if not required.
          34.Fire Rating: Three hour fire rated, labeled.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.P Series Doors, Polystyrene Core: As manufactured by Door Components Inc.
          1.Description: Polystyrene core permanently bonded to face sheets, for interior or exterior usage.
          2.Compliance: SDI-100.
          3.Fire Rating: Three-hour fire rated, labeled.
          4.Core Density: 1 lb.,
          5.Compressive Strength: 33-38 PSI, ASTM D 1621.
          6.R Factor: 7.07.
          7.U Factor: 0.14.
          ** NOTE TO SPECIFIER ** Delete options for material not required.
          8.Material: 18-gauge A60 galvanealed steel.
          9.Material: 16-gauge A60 galvanealed steel.
          10.Material: 14-gauge A60 galvanealed steel.
          11.Material: 18-gauge G90 galvanealed steel.
          12.Material: 16-gauge G90 galvanealed steel.
          13.Material: 14-gauge G90 galvanealed steel.
          14.Material: As selected by Architect.
          15.Material Compliance: ASTM A 653.
          16.Construction: Continuously welded vertical edges (seamless).
          ** NOTE TO SPECIFIER ** Delete options for hardware reinforcement not required.
          17.Hardware Reinforcement:
          a.Closers: 12 gauge.
          b.Locks: 10 gauge.
          c.Hinges: 7 gauge, 3/16 inch.
          18.Hardware Reinforcement: Custom, as selected by Architect.
          19.Finish: Rust inhibitive prime coat ANSI/SDI 250.10.
          ** NOTE TO SPECIFIER ** Delete options for door thickness not required.
          20.Door Thickness: Standard, 1-3/4 inches (44.5 mm).
          21.Door Thickness: 1-3/8 inches (35 mm).
          22.Door Thickness: As selected by Architect
          ** NOTE TO SPECIFIER ** Delete options for louver/lite configuration not required.
          23.Integral Louver/Lite Configuration: Custom, as selected by Architect.
          24.Integral Louver/Lite Configuration: Standard design, as selected by Architect.
          25.Integral Louver/Lite Configuration: F.
          26.Integral Louver/Lite Configuration: D.
          27.Integral Louver/Lite Configuration: V.
          28.Integral Louver/Lite Configuration: G.
          29.Integral Louver/Lite Configuration: N.
          30.Integral Louver/Lite Configuration: R.
          31.Integral Louver/Lite Configuration: L.
          32.Integral Louver/Lite Configuration: LL.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.S Series Doors, Steel Stiffened Core: As manufactured by Door Components Inc.
          1.Description: Moderate to high frequency usage for building security.
          2.R Factor: 4.2.
          3.U Factor: 0.24.
          4.Independent Testing: Successfully completed 4 million cycles.
          ** NOTE TO SPECIFIER ** Delete options for door thickness not required.
          5.Door Thickness: Standard, 1-3/4 inches (44.5 mm).
          6.Door Thickness: 1-3/8 inches (35 mm).
          7.Door Thickness: Custom, as selected by Architect.
          ** NOTE TO SPECIFIER ** Delete options for material not required.
          8.Material: 18-gauge A60 galvanealed steel.
          9.Material: 16-gauge A60 galvanealed steel.
          10.Material: 14-gauge A60 galvanealed steel.
          11.Material: 18-gauge G90 galvanealed steel.
          12.Material: 16-gauge G90 galvanealed steel.
          13.Material: 14-gauge G90 galvanealed steel.
          14.Material: As selected by Architect.
          15.Material Compliance: ASTM A 653.
          16.Construction: Continuously welded vertical edges (seamless).
          ** NOTE TO SPECIFIER ** Delete options for hardware reinforcement not required.
          17.Hardware Reinforcement:
          a.Closers: 12 gauge.
          b.Locks: 10 gauge.
          c.Hinges: 7 gauge, 3/16 inch.
          18.Hardware Reinforcement: Custom, as selected by Architect.
          19.Finish: Rust inhibitive prime coat ANSI/SDI 250.10.
          ** NOTE TO SPECIFIER ** Delete option for reinforcement not required.
          20.Door Reinforcement: 22-gauge stiffeners spot-welded at 6 inches (152 mm) on center with thermafiber insulation.
          21.Door Reinforcement: 20-gauge stiffeners spot-welded at 6 inches (152 mm) on center with thermafiber insulation.
          22.Door Reinforcement: 18-gauge stiffeners spot-welded at 6 inches (152 mm) on center with thermafiber insulation.
          23.Door Reinforcement: 16-gauge stiffeners spot-welded at 6 inches (152 mm) on center with thermafiber insulation.
          24.Door Reinforcement: Standard, as indicated on Drawings.
          25.Door Reinforcement: Custom, as selected by Architect.
          26.Insulation: Thermafiber insulation.
          ** NOTE TO SPECIFIER ** Maximum sizes apply to fire rated door assemblies. Delete options for louver/lite configuration not required.
          27.Integral Louver/Lite Configuration: Custom, as selected by Architect.
          28.Integral Louver/Lite Configuration: Standard design, as selected by Architect.
          29.Integral Louver/Lite Configuration: F.
          30.Integral Louver/Lite Configuration: D.
          31.Integral Louver/Lite Configuration: V.
          32.Integral Louver/Lite Configuration: G.
          33.Integral Louver/Lite Configuration: N.
          34.Integral Louver/Lite Configuration: R.
          35.Integral Louver/Lite Configuration: L.
          36.Integral Louver/Lite Configuration: LL.
          37.Integral Louver/Lite Configuration: FLI.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.TR Series Doors, Temperature Rise Core: As manufactured by Door Components Inc.
          1.Description: Thermal barrier, for interior or exterior use.
          2.Door Thickness: 1-3/4 inches (44.5 mm).
          3.Material: 18-gauge A60 galvanealed steel.
          4.Top and Bottom Channels: 18-gauge top and bottom inverted channels spot welded to face sheets.
          5.Finish: Rust inhibitive prime coat ANSI/SDI 250.10.
          ** NOTE TO SPECIFIER ** 60 - 180 min WHI labels are available for 450 degree F (232 degrees C) and 250 degree F (121 degrees C) temp rise at 30 min. Fill in blank below with requirements or delete line as applicable. Delete options for compliance not required.
          6.Compliance: _____________.
          7.Compliance: As indicated on Drawings.
          8.Compliance: As selected by Architect.
          ** NOTE TO SPECIFIER ** Delete options for construction not required.
          9.Construction: Standard, continuously welded vertical edges (seamless).
          10.Construction: Open seams.
          ** NOTE TO SPECIFIER ** Delete options for hardware reinforcement not required.
          11.Hardware Reinforcement:
          a.Closers: 12 gauge.
          b.Locks: 10 gauge.
          c.Hinges: 7 gauge, 3/16 inch.
          12.Hardware Reinforcement: Custom, as selected by Architect.
          ** NOTE TO SPECIFIER ** Delete options for louver/lite configuration not required.
          13.Integral Louver/Lite Configuration: Custom, as selected by Architect.
          14.Integral Louver/Lite Configuration: Standard design, as selected by Architect.
          15.Integral Louver/Lite Configuration: F.
          16.Integral Louver/Lite Configuration: V.
          17.Integral Louver/Lite Configuration: N.
          18.Integral Louver/Lite Configuration: R.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          E.SS Series Doors, Stainless Steel: As manufactured by Door Components Inc.
          1.Description: Corrosion resistant, for interior or exterior use.
          ** NOTE TO SPECIFIER ** Delete options for door thickness not required.
          2.Door Thickness: Standard, 1-3/4 inches (44.5 mm).
          3.Door Thickness: Custom, as selected by Architect.
          4.Door Thickness: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete options for finish not required.
          5.Finish: Standard, #4 satin finish.
          6.Finish: #2B mill finish.
          7.Finish: #8 mirror finish.
          8.Top and Bottom Channels: 18-gauge.
          9.Construction: Continuously welded vertical edges (seamless).
          ** NOTE TO SPECIFIER ** Doors fire rated for up to 90 minutes. Frames fire rated for up to 3 hours. Fill in blank below with requirements for compliance. Insert ' as indicated on Drawings' or ' As selected by Architect' as applicable.
          10.Compliance: _____________.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          F.L Series Doors, Radiation Shielding: As manufactured by Door Components Inc.
          1.Description: Economical, impact resistant.
          ** NOTE TO SPECIFIER ** Delete options for material not required.
          2.Material: 18-gauge A60 galvanealed steel.
          3.Material: 16-gauge A60 galvanealed steel.
          4.Material: 14-gauge A60 galvanealed steel.
          5.Material: 18-gauge G90 galvanealed steel.
          6.Material: 16-gauge G90 galvanealed steel.
          7.Material: 14-gauge G90 galvanealed steel.
          8.Material: As indicated on Drawings.
          9.Material: As selected by Architect.
          10.Material Compliance: ASTM A 653.
          ** NOTE TO SPECIFIER ** Delete options for door thickness not required.
          11.Door Thickness: Standard, 1-3/4 inches (44.5 mm).
          12.Door Thickness: 1-3/8 inches (35 mm).
          13.Door Thickness: Custom, as selected by Architect.
          14.Construction: Continuously welded vertical edges (seamless).
          ** NOTE TO SPECIFIER ** Delete options for hardware reinforcement not required.
          15.Hardware Reinforcement:
          a.Closers: 12 gauge.
          b.Locks: 10 gauge.
          c.Hinges: 7 gauge, 3/16 inch.
          16.Hardware Reinforcement: Custom, as selected by Architect.
          17.Top and Bottom Channels: 18-gauge top and bottom channels spot welded to face sheets.
          18.Construction: Continuously welded vertical edges (seamless) standard.
          19.Finish: Rust inhibitive prime coat ANSI/SDI A250.10.
          ** NOTE TO SPECIFIER ** Delete options for louver/lite configuration not required.
          20.Integral Louver/Lite Configuration: Custom, as selected by Architect.
          21.Integral Louver/Lite Configuration: Standard design, as selected by Architect.
          22.Integral Louver/Lite Configuration: F.
          23.Integral Louver/Lite Configuration: V.
          24.Integral Louver/Lite Configuration: G.
          25.Integral Louver/Lite Configuration: N.
          26.Integral Louver/Lite Configuration: R.
          ** NOTE TO SPECIFIER ** Designed for a range of applications including convention rooms, board rooms, executive offices, schools and hospitals Reduces sound transmission up to STC 44. Delete if not required.
 
          G.STC Series Doors, Sound Transmission Control (STC): As manufactured by Door Components Inc.
          1.Description: Sound seals, automatic door bottoms and threshold not included, for interior and exterior use.
          2.Compliance: Tested in accordance with ASTM E 90.
          ** NOTE TO SPECIFIER ** Modify as applicable or delete if not required.
          3.System Performance: STC 44, with solid grouted frame.
          ** NOTE TO SPECIFIER ** Delete options for material not required.
          4.Material: 18-gauge A60 galvanealed steel.
          5.Material: 16-gauge A60 galvanealed steel.
          6.Material: 14-gauge A60 galvanealed steel.
          7.Material: 18-gauge G90 galvanealed steel.
          8.Material: 16-gauge G90 galvanealed steel.
          9.Material: 14-gauge G90 galvanealed steel.
          10.Material: As indicated on Drawings.
          11.Material: As selected by Architect.
          12.Material Compliance: ASTM A 653.
          ** NOTE TO SPECIFIER ** Delete options for door thickness not required.
          13.Door Thickness: Standard, 1-3/4 inches (44.5 mm).
          14.Door Thickness: 1-3/8 inches (35 mm).
          15.Door Thickness: Custom, as selected by Architect.
          16.Construction: Continuously welded vertical edges (seamless).
          17.Finish: Rust inhibitive prime coat ANSI/SDI A250.10.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          H.RS Series Doors, Rail and Stile: As manufactured by Door Components Inc.
          1.Description: Economical, designed for storefront applications.
          ** NOTE TO SPECIFIER ** Delete options for material not required.
          2.Material: 18-gauge A60 galvanealed steel.
          3.Material: 16-gauge A60 galvanealed steel.
          4.Material: 14-gauge A60 galvanealed steel.
          5.Material: 18-gauge G90 galvanealed steel.
          6.Material: 16-gauge G90 galvanealed steel.
          7.Material: 14-gauge G90 galvanealed steel.
          8.Material: As selected by Architect.
          9.Material Compliance: ASTM A 653.
          ** NOTE TO SPECIFIER ** Delete options for door thickness not required.
          10.Door Thickness: Standard, 1-3/4 inches (44.5 mm).
          11.Door Thickness: 1-3/8 inches (35 mm).
          12.Door Thickness: Custom, as selected by Architect.
          13.Door Thickness: As indicated on Drawings.
          14.Construction: Continuously welded vertical edges (seamless).
          ** NOTE TO SPECIFIER ** Delete options for hardware reinforcement not required.
          15.Hardware Reinforcement:
          a.Closers: 12 gauge.
          b.Locks: 10 gauge.
          c.Hinges: 7 gauge, 3/16 inch.
          16.Hardware Reinforcement: Custom, as selected by Architect.
          17.Construction: Continuously welded vertical edges (seamless).
          18.Top and Bottom Channels: 18-gauge top and bottom inverted channels spot welded to face sheets.
          19.Finish: Rust inhibitive prime coat ANSI/SDI A250.10.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          I.Dutch Doors: As manufactured by Door Components Inc.
          1.Description: Impact resistant, 1 inch (25 mm) hexcells for maximum strength, rigidity and flatness, for interior or exterior usage.
          ** NOTE TO SPECIFIER ** Delete options for door thickness not required.
          2.Door Thickness: Standard, 1-3/4 inches (44.5 mm).
          3.Door Thickness: Custom, _______________.
          4.Door Thickness: As selected by Architect.
          5.Material: 18-gauge A60 galvanealed steel standard.
          6.Top and Bottom Channels: 18-gauge top and bottom inverted channels spot welded to face sheets.
          7.Construction: Continuously welded vertical edges (seamless).
          8.Finish: Rust inhibitive prime coat ANSI/SDI 250.10.
          ** NOTE TO SPECIFIER ** Delete options for louver/lite configuration not required.
          9.Integral Louver/Lite Configuration: Custom, as selected by Architect.
          10.Integral Louver/Lite Configuration: Standard design, as selected by Architect.
          11.Integral Louver/Lite Configuration: F.
          12.Integral Louver/Lite Configuration: D.
          13.Integral Louver/Lite Configuration: V.
          14.Integral Louver/Lite Configuration: G.
          15.Integral Louver/Lite Configuration: N.
          16.Integral Louver/Lite Configuration: R.
          17.Integral Louver/Lite Configuration: L.
          18.Integral Louver/Lite Configuration: LL.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          J.Bullet Resistant Doors: As manufactured by Door Components Inc.
          1.Description: For interior and exterior use.
          ** NOTE TO SPECIFIER ** Delete model not required.
          2.Model: Bullet Resistant Level I.
          3.Model: Bullet Resistant Level II.
          4.Model: Bullet Resistant Level III; meets Level III bullet resistance requirements (.44 magnum lead semi-wadcutter gas checked.
          5.Compliance: Tested in accordance with UL 752.
          6.Door Thickness: Standard, 1-3/4 inches (44.5 mm).
          7.Door Faces: Minimum 16-gauge steel faces.
          8.Construction: Continuously welded vertical edges (seamless).
          9.Finish: Rust inhibitive prime coat ANSI/SDI 250.10.
          ** NOTE TO SPECIFIER ** Delete options for locking hardware not required.
          10.Locking Hardware: Cylindrical locks, and available.
          11.Locking Hardware: Mortise locks.
          12.Locking Hardware: Rim panic hardware.
          13.Locking Hardware: As selected by Architect.
          ** NOTE TO SPECIFIER ** Delete options for vision lite cutouts and frames not required.
          14.Vision Lite Cutouts and Frames: Custom, as selected by Architect.
          15.Vision Lite Cutouts and Frames: Standard design, as selected by Architect.
 
          2.5FRAMES
 
          A.Fabricate frames in accordance with SDI-100 except as modified herein. Provide metal frames for doors, transoms, sidelites, borrowed lites and other openings, of types and styles indicated and scheduled. Conceal fastenings, unless otherwise indicated.
          1.Frames to have mitered corners, continuously welded, with welds ground smooth. Provide stops a minimum of 5/8 inch (16 mm) deep.
 
          B.Door Frames:
          ** NOTE TO SPECIFIER ** Profile Terminology: At Door Components Inc., we don't expect our customers to know everything there is to know about doors and frames - you leave that to us! However, the following diagram shows some terminology used when identifying frame sections. Feel to use this as a tool to assist you through the ordering process. Our skilled and experienced engineering department is ready for the challenge to make any custom profile you may require (some restrictions apply to fire rated frames). While we would be more than happy to fabricate whatever profile is necessary for your project, some restrictions apply to fire rated frames. Our sales team can advise you of your options with regard to fire rated profiles. Fill in blank below with profile designation, ' As indicated on the Drawings' or ' As selected by Architect'.
          1.Frame Profiles: ___________.
          ** NOTE TO SPECIFIER ** Door Components is a custom fabrication shop that is set up to produce even the most complex of elevations. Windows - Sidelites - Transoms - You name it - We'll make it! Our shop can weld up just about anything you can dream up. From face welded corners to fillet welded mullions, we will do whatever it takes to meet your custom aesthetic and/or specification needs. Fill in blank below with profile designation, ' As indicated on the Drawings' or ' As selected by Architect'.
          2.Frame Elevations: ___________.
          ** NOTE TO SPECIFIER ** For existing wall conditions, Door Components offers its KD Drywall frame. This "Knock Down" Drywall frame is a rigid yet easy to install frame that will fit over most existing wall conditions. Do you want to save the existing door? Door Components fabricates all of its frames to any customer hardware locations at no extra charge. Delete options for frame type not required.
          3.Frame Type: KD Drywall.
          4.Frame Type: Standard.
          5.Frame Type: Transom.
          6.Frame Type: Side-Lite.
          7.Frame Type: Borrowed-Lite.
          8.Frame Type: Double-Egress.
          9.Frame Type: Lead Lined.
          10.Frame Type: 12 gauge.
          11.Frame Type: 14 gauge.
          12.Frame Type: 16 gauge.
          13.Frame Type: Drywall Frames.
          14.Frame Type: Welded Frames.
          15.Frame Type: Stainless Steel.
          16.Frame Type: Pocket Frames.
          17.Frame Type: Swing Clear.
          18.Frame Type: Sliding Pocket.
          19.Frame Type: Sound transmission control.
          20.Frame Type: Custom, _____________.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Stainless Steel Frames: As manufactured by Door Components Inc.
          1.Description: Aesthetically-pleasing appearance, corrosion resistant, for interior or exterior use.
          2.Door Thickness: 1-3/4 inches (44.5 mm).
          3.Material: 18-gauge steel.
          4.Construction: Continuously welded vertical edges (seamless).
          5.Top and Bottom Channels: 18- gauge top and bottom channels.
          ** NOTE TO SPECIFIER ** Delete options for finish not required.
          6.Finish: Standard, #4 satin finish.
          7.Finish: #2B mill finish.
          8.Finish: #8 mirror finish.
          9.Finish: As selected by Architect.
          ** NOTE TO SPECIFIER ** Doors fire rated for up to 90 minutes. Frames fire rated for up to 3 hours. Fill in blank below with requirements for compliance. Insert ' as indicated on Drawings' or ' As selected by Architect' as applicable.
          10.Compliance: _____________.
          ** NOTE TO SPECIFIER ** Delete options for material thickness not required.
          11.Material Thickness: 14-gauge steel.
          12.Material Thickness: 16-gauge steel.
          13.Material Thickness: As indicated on Drawings.
          14.Material Thickness: As selected by Architect.
          ** NOTE TO SPECIFIER ** Doors fire rated for up to 90 minutes. Frames fire rated for up to 3 hours. Fill in blank below with requirements for compliance. Insert ' as indicated on Drawings' or ' As selected by Architect' as applicable.
          15.Alloy: 304 alloy.
          16.Alloy: 316 alloys.
          17.Alloy: As indicated on Drawings.
          18.Alloy: As selected by Architect.
          19.Hardware Reinforcements: All internal components and anchors to be stainless steel.
          a.Hinges: 3/16 inch (4.76 mm) for hinges.
          b.Locks: 10-gauge for locks.
          c.Closers: 12-gauge for closers.
          ** NOTE TO SPECIFIER ** Delete options for louver/lite configuration not required.
          20.Integral Louver/Lite Configuration: Custom, as selected by Architect.
          21.Integral Louver/Lite Configuration: Standard design, as selected by Architect.
 
          D.Anchors: Provide floor anchor and wall anchors welded into each jamb member; 16 gauge minimum. Loose anchors are not acceptable.
          1.Compliance: Wall anchors shall comply with SDI 111, of the type indicated for the specific wall conditions. Head anchors welded into head member as recommended by frame manufacturer. Anchors.
          ** NOTE TO SPECIFIER ** Delete options for anchoring systems not required.
          2.Anchoring System: A1 Standard strap anchor.
          3.Anchoring System: A2 Flush metal stud anchor.
          4.Anchoring System: A3 Recessed metal stud anchor.
          5.Anchoring System: A4 Standard base anchor.
          6.Anchoring System: A5 Masonry "tee" anchor.
          7.Anchoring System: A6 Alternate masonry "tee" anchor.
          8.Anchoring System: A7 Punch and dimple masonry anchor.
          9.Anchoring System: A8 Adjustable base anchor 5/32.
          10.Anchoring System: A9t "Twist in" universal anchor.
          11.Anchoring System: A9w "Welded in" universal anchor.
          12.Anchoring System: A10 KDDW compression anchor.
          13.Anchoring System: A11 Adjustable masonry anchor.
          14.Anchoring System: A12 Floor anchor.
          15.Anchoring System: As indicated on Drawings
          16.Anchoring System: As selected by Architect.
 
          E.Mullions and Transom Bars: Provide closed or tubular mullions and transom bars where indicated. Fasten mullions and transom bars at crossings and to jambs by butt welding. Reinforce joints between frame members with concealed clip angles or sleeves of same metal and thickness as frame.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Inspect conditions of substrate and other conditions which may affect installation of signage.
 
          B.Do not begin installation until substrates are within manufacturer's specified tolerances and have been prepared in accordance with manufacturer's instructions.
 
          C.If substrate preparation is the responsibility of another installer, do not proceed with installation. Notify Architect of unsatisfactory preparation immediately.
 
          D.Commencement of work is deemed as acceptance of installation conditions.
 
          3.2INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Set frames accurately in position and plumb, align and brace them securely until permanent anchors are set. Anchor the bottom of frames securely to floors with expansion bolts or with powder-driven fasteners.
 
          C.Build in or secure wall anchors to adjoining construction as indicated or required by adjoining construction. Where frames require ceiling struts or other structural overhead bracing, anchor such struts securely above, as required. Fill frames solid with Portland cement grout where indicated or required by fire rating of opening. Remove temporary braces and spreaders, leaving surfaces smooth and undamaged.
 
          D.Install fire rated doors and frames, including hardware and operational characteristics, in accordance with the requirements of the listing agency, NFPA-80, and manufacturers recommendations.
 
          E.Doors and finish hardware shall operate smoothly, quietly, and free from bind.
 
          3.3PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION