Download SECTION 08120 INTERIOR ALUMINUM DOOR FRAMES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 08120
INTERIOR ALUMINUM DOOR FRAMES
 
 
Copyright 2016 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Avalon International Aluminum, LLC, interior aluminum door frames.
This section is based on the products of Avalon International Aluminum, LLC which is located at:
21451 S. W. 108th Ave.
Tualatin, OR 97062
Toll Free: 800- 678- 0566
Phone: 503-885-9494
Fax: 503-692-9875
Email: info@avalonint.com.
Web: www.avalonint.com
click Herefor additional information
Avalon International Aluminum, LLC is a contemporary company that has recognized the demand for improved Life Safety design with industry unique products genuinely demonstrative to our legacy of excellence.
Avalon International Aluminum, LLC manufactures pre-finished interior aluminum door frames and glazing components. Glazing units can be fire-rated up to forty-five minutes, door frames up to ninety minutes.
Avalon is the only product to be considered when aluminum 3/4 hour glazing systems are necessary.
Over the last thirty years, more architects have specified Avalon frames than any other interior aluminum frame in the industry. For true architectural ambiance, join the legions of satisfied patrons and demand Avalon International prefinished aluminum door frames and sidelights.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Interior aluminum door frames and borrowed lite frames.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06100 - Rough Carpentry.
B.
Section 08210 - Wood Doors.
C.
Section 08710 - Door Hardware.
D.
Section 08800 - Glazing.
E.
Section 09260 - Gypsum Board Assemblies.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
AAMA 605.2 - Voluntary Specification for High Performance Organic Coatings.
B.
AAMA 609 & 610 - Cleaning and Maintenance Guide for Architecturally Finished Aluminum.
C.
ASTM B221 - Specification for Aluminum-Alloy Extruded Bars, Wire, Shapes and Tubes.
D.
Aluminum Association: AA ASD-1 - Aluminum Standards and Data.
E.
NFPA 252 - Standard Methods of Fire Tests of Door Assemblies.
F.
UL Standard 10(b) - Fire Tests of Door Assemblies.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Submit manufacturer's product data including illustrated isometric installation instructions.
C.
Shop Drawings: Include frame thickness and configuration, elevation of frames, profile, design construction details, methods of assembling sections, location of cutouts for hardware, reinforcement, dimensions, anchorage and fastening methods, wall opening construction, finish requirements, relationship to adjacent structure, and interface with adjacent materials.
1.
Indicate location of each frame in Project.
2.
Cross reference to Schedules.
 
** NOTE TO SPECIFIER ** Delete or retain paragraphs below as required.
 
D.
Finish Samples: Submit two samples on 3 x 5 inch standard "Q" panel with specified color.
E.
Frame Samples: Submit 2 representative samples of frames showing selected finishes, corner joint, hinge reinforcement and anchors.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Experienced in manufacturing systems that are similar to those indicated for this project and that have record of successful in-service performance.
B.
Installer Qualifications: Experienced Installer who has completed installations of aluminum frames similar in design and extent to those required for project and whose work has resulted in construction with record of successful in-service performance.
C.
Single Source Responsibility: Obtain aluminum framing systems from one source and from single manufacturer.
D.
Design Criteria:
1.
Drawings indicate the size, profile and dimensional requirements of aluminum frames required and are based on specific types and models indicated.
2.
60/90 minute rated frames shall be aluminum clad Phoenix Series. Hollow metal not permitted.
E.
Regulatory Requirements:
1.
Installed frame and door assembly shall conform to NFPA 80 for fire rated class indicated.
2.
Where doors are noted with an hourly fire resistance rating, provide door and frame assemblies labeled by Underwriter's Laboratory, or other testing laboratory approved the local authorities to meet the hourly fire rating noted. Assemblies shall meet SBC requirements for positive pressure.
3.
Where an aluminum metal frame is used as a glazed opening in an interior fire-rated wall assembly, the frame shall be labeled to match the fire rating required for a door assembly in the fire rated wall, except in a 1 hour fire-rated corridor wall assembly, where the door frame is integral with the glazed frame, the frame shall have 45 minute rating.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Follow manufacturer's special storage and handling requirements.
B.
Deliver materials in original unopened packaging with labels intact.
C.
Handle and store frames in a manner to prevent damage or deterioration.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Avalon International Aluminum, which is located at: 21451 S. W. 108th Ave.; Tualatin, OR 97062; Toll Free Tel: 800-678-0566; Tel: 503-885-9494; Fax: 503-639-9875; Email: request info (info@avalonint.com); Web: www.avalonint.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
2.2
ALUMINUM FRAMES
A.
Products:
 
** NOTE TO SPECIFIER ** Delete any products not required.
 
1.
Avalon Phoenix Series: 90 Minute.
2.
Avalon Phoenix Series: 60 Minute.
3.
Avalon Eagle Series: 45 Minute.
4.
Avalon Eagle Series: 20 Minute.
5.
Avalon Eagle Series: Non-rated.
B.
Material: Extruded aluminum, standard alloys conforming to requirements published in AA ASD-1 and ASTM B221; 6063 T5 alloy.
C.
Thickness: 0.062 inch (1.57 mm) minimum.
 
** NOTE TO SPECIFIER ** Delete any profiles not required.
 
D.
Standard Profile:
1.
1-1/2 inches (38.1 mm) with minimum 7/16 inch wall standoff; 2 inch (50.8 mm) profile available.
 
** NOTE TO SPECIFIER ** Custom casings available, with minimum 7/16 inch wall standoff. Edit paragraph to reflect custom profile required. Delete if not required.
 
E.
Custom Profile: As indicated on the Drawings.
F.
Fire Rated Frames: Meeting requirements of NFPA 252 and UL 10(b).
1.
Labeled frames shall be provided for those openings requiring a 20/45/60/90 minute fire protection rating as indicated on Drawings. Fire labels must reflect positive pressure testing.
2.
Frames shall be constructed as tested and approved by Warnock Hersey Laboratories as labeled by Smith Emery Laboratories. Other nationally recognized testing agency having a periodical factory inspection service may be used subject to approval of authority having jurisdiction.
3.
Should any frame indicated to be fire rated not qualify for appropriate labeling because of its design hardware or any other reason, notify Architect before fabrication work on that frame is started.
2.3
FlNlSHES
A.
Shop Applied Finish: Remove die markings prior to finishing operations. Perform this work in addition to finish specified. Scratches, abrasions, dents and similar defects are not acceptable.
 
** NOTE TO SPECIFIER ** Delete finish if not required.
 
B.
Thermal-Setting Powder Coating Finish: Coating material shall contain a formulation of hybrid epoxy-polyester.
1.
Aluminum frames shall have shop applied finish with a thermal-setting powder coating applied in compliance with AAMA 605.2. Finish system shall have a minimum dry film thickness of 1.8 mil applied over a seven stage aluminum pre-treatment.
2.
Remove die markings prior to finishing operations. Perform this work in addition to finish specified. Scratches, abrasions, dents and similar defects are not acceptable.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
3.
Color: Beige.
4.
Color: Clay.
5.
Color: Gray.
6.
Color: Mist.
7.
Color: Powder Clear.
8.
Color: Standard Black.
9.
Color: Standard Bronze.
10.
Color: Standard White.
11.
Color: Custom color to match sample provided by Architect.
 
** NOTE TO SPECIFIER ** Delete finish if not required.
 
C.
Clear Anodized Finish: Medium matte (non-directional) finished, clear natural anodized complying with AA-M10C22A21 finish.
2.4
FRAME FABRICATION
A.
Frames: Knock-down units consisting of separate header, strike and hinge jambs with snap-on casing, fabricated to sizes indicated on Drawings. Fabricate frames complying with the following:
1.
Thickness of main frame members shall be increased to 0.130 inch (3.3 mm) minimum at frame and hinge anchorage.
2.
Frames shall be mortised, drilled, and tapped for hinge and strike locations.
3.
Frames shall be supplied with a notch at top of jamb and corner brackets to provide for correct alignment with header and add strength to joint.
4.
Stops shall be provided with a continuous nylon backed wool pile sound and light seal around perimeter.
5.
Finished work shall be strong and rigid, neat in appearance, square, true and free of defects, warp, or buckle. Members shall be clean cut, straight and of uniform profile throughout their lengths.
6.
Frames shall be pressure fit type that are installed after partition is in place. Frames shall be anchored at bottom of each jamb. Additional anchors shall be furnished per manufacturer's recommendations.
7.
Glazing frames shall be provided with snap-in type stops with manufacturer's standard neoprene gaskets. Glass installed adjacent to metal without intervening gasket shall not be allowed.
8.
Door jambs with integral glazing shall have reinforcement channel. Intermediate mullions shall maintain 1-1/2 (38 mm) profile.
9.
Maintain accurate relation of planes and angles with hairline fit of contacting members.
10.
Abutting extruded aluminum members shall not have an integral color or texture variation greater than half the range indicated in the sample pair submittal.
11.
Exposed fasteners not permitted.
2.5
ACCESSORlES
A.
Glass and Glazing Materials: Comply with requirements of "Glazing" sections of these specifications.
B.
Fasteners: Provide fasteners of aluminum, non-magnetic stainless steel, zinc plated steel, or other material warranted by the manufacturer to be non-corrosive and compatible with aluminum components, hardware, anchors and other components.
1.
Reinforcement: Where fasteners screw-anchor into aluminum members less than 0.125 inches (3.1 mm) thick, reinforce interior with aluminum or non-magnetic stainless steel to receive screw threads, or provide standard non-corrosive pressed-in splined grommet nuts.
2.
Exposed Fasteners: Do not use exposed fasteners except for application of hardware. For application of hardware, use Phillips flat-head machine screws that match the finish of member or hardware being fastened.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Examine areas and conditions under which Work is to be performed and identify conditions that may be detrimental to proper or timely completion.
B.
Prior to installation rough openings shall be checked and corrected for size, squareness, alignment and plumbness.
C.
Do not proceed until unsatisfactory conditions have been corrected.
3.2
INSTALLATION
A.
Install in accordance with manufacturer's instructions and in proper relationship with adjacent construction. Comply with manufacturer's recommendations including the following:
1.
Rough opening framing to be steel studs, not steel track.
2.
Slip header and jambs into rough opening, allowing header to rest on jambs. Align to scheduled opening width and height, achieving equal wall capture at both jambs.
3.
Check level of header and squareness and plumb of jambs. Measure width at each hinge location.
4.
Attach flat corner angles at faces of head. Anchor jambs and header in legs of frame at top and bottom of jambs and at approximately 15 inches (381 mm) on center.
5.
Field cut jamb legs if required to fit actual finished opening dimensions.
6.
Install plumb and true in line, with all necessary clips, anchors, and fastenings.
7.
Attach directly to metal studs.
8.
Install trims by snapping over receiver tabs and lightly tapping with a rubber mallet.
9.
Install reinforcement channels between two abutting frames. Anchor to structure and floor.
10.
Accurately join, fit, and reinforce corners to flush hairline joints.
11.
Coordinate installation of glass and glazing with "Glazing" sections.
3.3
TOLERANCES
A.
Squareness, measured on a line 90 degrees from one jamb, at upper corner of frame at other jamb: Plus or minus 1/16 inch (1.6 mm).
B.
Alignment, measured on jambs on a horizontal line parallel to plane of wall: Plus or minus 1/16 inch (1.6 mm).
C.
Twist, measured at face corners of jambs on parallel line: Plus or minus 1/16 inch (1.6 mm).
D.
Plumbness, measured on the jamb at floor: Plus or minus 1/16 inch (1.6 mm).
3.4
ADJUSTING
A.
Adjust hardware for smooth and balanced door movement. Remove and replace defective work.
3.5
CLEANING
A.
Clean the completed system, inside and out, promptly after installation, exercising care to avoid damage to coatings.
B.
Clean glass surfaces after installation complying with requirements contained in the "Glazing" Sections for cleaning and maintenance. Remove excess glazing and sealant compounds, dirt and other substances from aluminum surfaces.
C.
Door openings shall be cleaned with general, non-abrasive cleaners suitable for painted surfaces. Wipe the surfaces with a soft, dry cloth per AAMA 609 and 610.
3.6
PROTECTION
A.
Institute protective measures required throughout remainder of construction period to ensure that aluminum frames will be without damage or deterioration, other than normal wear at time of acceptance.
END OF SECTION