| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Modulex a Division of Pacific National Group, which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
Suite 175 Irwindale, CA 91010 Toll Free Te1: (800) 966-8724 Tel: (626)256-9508 Fax: (626) 256-9591 E-mail: d.boarman@pacnatgroup.com, r.landy@pacnatgroup.com Web: www.modulexinc.com [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
Self-mortising and reversible (SMRŽ) offers you a choice. SMRŽ is a proprietary aluminum door frame constructed from the very best materials. The frame's support wall thickness is 0.080 inches, its smoke seal is a heavy extruded vinyl, offered in standard colors of black and gray. Available for order in custom paint anodizing fields and wood grain powder coating. Modulex excels by surrounding itself with a team of outstanding vendors. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Interior aluminum door frames and fixed window frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 08210 - Wood Doors: Door type scheduled for aluminum frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 08710 - Door Hardware: Product and installation requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 08810 - Glass: Schedule of glazing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Aluminum Extrusion Manual-1987 by the Aluminum Extrusion Council -- Recommended Alloys. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ALCOA - Anodic Finish Designations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit drawings for fabrication and installation of interior aluminum frames, including the following information. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Details of construction, joints, and connections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Details of each frame type, including anchorage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Elevations of each opening type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Conditions at openings, including coordination with glass and glazing requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Location and installation requirements of door hardware and reinforcements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Schedule of openings coordinated with numbering system used in contract documents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Quality Assurance Certification: Submit manufacturer's certification that products have been constructed and tested in full compliance with the ALUMINUM EXTRUSION MANUAL and ALCOA- Anodic Finish Designations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Minimum 5 years experience in manufacturing similar systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Minimum 2 years experience installing similar systems and acceptable to the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Product Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Constructed and tested in full compliance with the ALUMINUM EXTRUSION MANUAL and ALCOA - Anodic Finish Designations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Labeled Assemblies: At all locations where fire-rated door and frame assemblies are required, provide assemblies which comply with NFPA 80 and have been tested and labeled in accordance with ASTM E 152 by agency acceptable to governing authorities. All frames and doors shall have UL, ICC ES, I.C.B.O., Warnock Hersey, Factory Mutual, or California State Fire Marshal Label. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver products in crates or cartons suitable for storage at the site. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Replace items damaged in delivery, unless damage is minor and can be repaired to match intact items, as determined by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store products under cover, raised above ground level, and stacked to prevent warping and to promote air circulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Prevent moisture from accumulating and remove saturated packaging before products can be damaged. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | COORDINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coordination: Transmit copy of final shop drawings to door manufacturer to allow prefitting of doors to aluminum frames if such frames are not SMR. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Modulex a Division of Pacific National Group , which is located at: 2392 S. Bateman Ave. Suite 175 ; Irwindale, CA 91010; Toll Free Tel: 800-966-8724; Tel: 626-256-9508; Email: request info; Web: www.modulexinc.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | ALUMINUM FRAMES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General: Fabricate frames for scheduled openings, in standard manufacturer's styles and profiles, as shown, using concealed fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Minimum Frame Extrusion Wall Thickness: 0.080 inch (2 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Construction: Base Frame, butt-jointed. Trim to be mitered with hair-line seam. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Door Mute: Provide heavy duty Vinyl Mute at all door frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Glazing Bead: Provide heavy duty Vinyl Glazing Bead, one side of glass, to accommodate 1/4 inch and 3/8 inch (6 mm and 9.5 mm) glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Size: For both 1-3/8 inch (35 mm) and 1-3/4 inch (44.5 mm) door thicknesses: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Door frame throat size: 3-0 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Door frame throat size: 3-1/4 inches (83 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Door frame throat size: 3-3/8 inches (86 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Door frame throat size: 3-1/2 inches (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Door frame throat size: 3-3/4 inches (95 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Door frame throat size: 4-5/8 inches (117 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Door frame throat size: 4-7/8 inches (124 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Door frame throat size: 5-1/8 inches (130 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Door frame throat size: 5-1/4 inches (133 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Door frame throat size: 5-3/8 inches (137 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Door frame throat size: 5-5/8 inches (143 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Door frame throat size: 6-1/4 inches (159 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Door frame throat size: 6-7/8 inches (175 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Door frame throat size: 7-1/4 inches (184 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Window wall size: 3 inches (76 mm), 300 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Window wall size: 3-1/4 inches (82 mm), 300 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Window wall size: 3-3/8 inches (86 mm), 200 and 300 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Window wall size: 3-3/4 inches (95 mm), 200 and 300 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Window wall size: 4-5/8 inches (117 mm), 300 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Window wall size: 4-3/4 inches (121 mm), 300 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Window wall size: 4-7/8 inches (124 mm), 200 and 300 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Window wall size: 5-1/4 inches (133 mm), 300 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Window wall size: 5-5/8 inches (143 mm), 300 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Window wall size: 6-1/4 inches (159 mm), 300 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Window wall size: 6-7/8 inches (175 mm), 300 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Window wall size: 7-1/4 inches (184 mm), 300 Series | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Product: Delta 200 Series as manufactured by Modulex, a Division of Pacific National group. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Product: Delta 300 Series as manufactured by Modulex, a Division of Pacific National group. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Product: Delta Plus Fire Rated Frame Series as manufactured by Modulex, a Division of Pacific National group. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General: Factory-fabricate assemblies to greatest extent possible, assuring that installed units will be without warp, twist, bow, or other defect in appearance or function. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Door Frames- SMR DELTA (two and three piece), Self-mortising, nonhanded, and reversible. Throat openings as required. All fasteners concealed except in finish hardware. Delta demountable with 100 percent salvageability, factory fabricated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Windows/sidelight Frames- SMR glazing sections. Factory fabricated and complete per manufacturer's standard extrusion details. Coordinate with glass provided as work of another specification section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Hardware Preparation: Comply with DHI A115 series specifications for door and frame preparation, using final hardware schedule and templates from hardware supplier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Reinforcement: Reinforce frames for field-installed exposed hardware items. Provide frames non-handed, Self Mortising and Reversible, for placement of Hinges and Strike Plates in the field. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Locations: Comply with final shop drawings and approved door submittals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Extrusion Alloy: 6063 T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Finish: Clear - Commercial Clear Anodized #AAM10 C22 A21. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Finish: Bronze - Commercial, Bronze Anodized #AAM10. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Finish: Black anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Finish: Painted aluminum, baked enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Finish: Custom finish processes as selected by Architect after consultation with manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | General: Install aluminum frames and accessories to comply with manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Comply with detailed installation requirements of final shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Frame Installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | General: Adhere to manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Place pre-finished frames after wall finishing is complete, braced securely to achieve plumb, planar installation. Remove braces after anchorages have achieved final set, leaving frames in smooth, undamaged condition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Anchors: Use screws, per manufacturer's standard installation instruction, for secure attachment to wall conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Fire-rated openings: Comply with manufacturer's requirements and requirements of NFPA 80. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Clean-Up: Clean frames, if necessary, using mild soap and water. Use NO abrasive agents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Final Operating Adjustments: Check hardware at all openings for proper operation of doors, making final corrections as required to assure that work of this section is complete and undamaged. | |||||||||||||||||||||||||||||||||||||||||||||||||