MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 08160
 
         
ALUMINUM SLIDING PATIO DOORS
 
         
 
         
Copyright 2014 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** All Weather Architectural Aluminum Inc.; aluminum sliding patio doors.
This section is based on the products of All Weather Architectural Aluminum Inc., which is located at:
777 Aldridge Rd.
Vacaville, CA 95688
Phone: 707-452-1600
Fax: 707-452-1616
Email: info@allweathersweb.com.
Web Site: www.allweathersweb.com.
For over 40 years, All Weather has produced an array of high quality aluminum windows and sliding doors ranging from light to heavy grade commercial ratings. Our manufacturing facility houses a tempering furnace and V-Groove machine, allowing All Weather to manufacture specialty glass products as well. We manufacture products with quality workmanship and deliver on-time.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Aluminum sliding patio doors with thermal break. (Series 8000)
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete sections below not relevant to this project; add others as required.
 
          A.Section 07620 - Flashing and Sheet Metal.
 
          B.Section 07270 - Air Barriers.
 
          C.Section 07920 - Joint Sealants.
 
          D.Section 08400 - Entrances and Storefronts.
 
          E.Section 08520 - Aluminum Windows.
 
          F.Section 08800 - Glazing.
 
          G.Section 08900 - Curtain Walls and Glazed Assemblies.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from list below not required by text of edited section.
 
          A.AAMA/WDMA/CSA 101/I.S.2/A440 - Standard/Specification for Windows, Doors and Unit Skylights.
 
          B.Glass Association of North America (GANA): GANA 01-0300 - Proper Procedures for Cleaning Architectural Glass Products.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Certified test laboratory reports to show compliance with requirements.
          2.Manufacturer's standard head, jamb and sill details.
          3.Preparation instructions and recommendations.
          4.Storage and handling requirements and recommendations.
          5.Installation methods.
          6.Cleaning and maintenance instructions.
 
          C.Manufacturer's Certificates: Submit certified independent testing agency reports indicating units meet or exceed specified performance requirements.
 
          D.Shop Drawings: Provide shop drawings indicating size, elevations, hardware, glazing details and interface with adjacent construction.
 
          E.Verification Samples: For each product specified, two samples, representing colors and finishes to be installed.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Minimum 5 years experience in producing aluminum sliding patio doors and windows. Manufacturer shall be a Certified Commercial Window Fabricator and a Guardian Select Window Fabricator.
 
          B.Installer Qualifications: Minimum 2 years experience installing similar units.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Modify mock-up as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE AND HANDLING
 
          A.Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards. Protect from damage.
 
          B.Store materials within limits for temperature and humidity recommended by the manufacturer. Store products in manufacturer's labeled packaging until ready for installation.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          1.8SEQUENCING AND SCHEDULING
 
          A.Conference: Convene a pre-installation conference to establish procedures to maintain optimum working conditions and to coordinate this work with related and adjacent work.
 
          1.9WARRANTY
 
          A.Warranty: Provide manufacturer's standard limited warranty for materials and workmanship.
          ** NOTE TO SPECIFIER ** Delete warranty period if not required.
          1.Aluminum Door Warranty Period: 1 year.
          2.Standard Insulating Glass Warranty Period: 5 years.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: All Weather Architectural Aluminum, which is located at: 777 Aldridge Rd. ; Vacaville, CA 95688; Tel: 707-452-1600; Fax: 707-452-1616 ; Email: request info; Web: www.allweathersweb.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2ALUMINUM SLIDING PATIO DOORS
 
          A.Aluminum Sliding Patio Doors with Thermal Break: Series 8000 as manufactured by All Weather Architectural Aluminum Inc.
          1.Material: Extruded aluminum, Alloy 6063-T6.
          ** NOTE TO SPECIFIER ** Delete AAMA rating not required.
          2.AAMA Rating: C-30 rating according to AAMA/WDMA/CSA 101/I.S.2/A440.
          3.AAMA Rating: C-50 rating according to AAMA/WDMA/CSA 101/I.S.2/A440.
          4.NFRC: Certified.
          5.U-Factor: 0.33 - 0.55 depending on configuration.
          6.Frame Depth: 5 inches (127 mm).
          7.Thermal Break: Thermal Strut polyamide.
          8.Glazing: Insulated glazed units, 1 inch (25.4 mm) overall thickness.
          ** NOTE TO SPECIFIER ** Delete configurations not required.
          a.Configuration: Single pane per opening.
          b.Configuration: True divided lites.
          9.Screens: Charcoal fiberglass mesh and extruded aluminum frame to match window frame.
          10.Weatherstripping: Triple-fin pile type.
          11.Hardware:
          ** NOTE TO SPECIFIER ** Delete configurations not required.
          a.Handles: Pull type, standard.
          b.Handles: Pull type, standard, with stainless steel mortise lock.
          c.Handles: Flush mount.
          ** NOTE TO SPECIFIER ** Delete size not required.
          d.Bearing Rollers: 1 inch (25 mm) stainless steel rollers.
          e.Bearing Rollers: 3 inch (76 mm) stainless steel rollers.
 
          2.3FINISHES
          ** NOTE TO SPECIFIER ** Dual color option with Series 6000 and 6500 thermally broken windows only. Delete if not required.
 
          A.Single Color Frames:
          ** NOTE TO SPECIFIER ** Delete options for finish not required.
          1.Standard/Stock Finish: As indicated on Drawings.
          2.Standard/Stock Finish: Clear Anodized Class II Finish.
          3.Standard/Stock Finish: Bronze Anodized Class II Finish.
          ** NOTE TO SPECIFIER ** Fill blanks below with color designations as applicable. Delete if not required.
          4.Finish: Custom anodized, _____________.
          5.Finish: Custom powder coat, _____________.
          6.Finish: 70 percent Kynar paint, _____________.
          ** NOTE TO SPECIFIER ** Other Finishes may be available, please contact us. Delete if not required.
          7.Finish: Custom finish, _______________.
          ** NOTE TO SPECIFIER ** Dual color option with Series 6000 and 6500 thermally broken windows only. Delete if not required.
 
          B.Dual Color Frames:
          1.Inner Frame Color:
          ** NOTE TO SPECIFIER ** Delete options for finish not required.
          a.Standard/Stock Finish: As indicated on Drawings.
          b.Standard/Stock Finish: Clear Anodized Class II Finish.
          c.Standard/Stock Finish: Bronze Anodized Class II Finish.
          ** NOTE TO SPECIFIER ** Fill blanks below with color designations as applicable. Delete if not required.
          d.Finish: Custom anodized, _____________.
          e.Finish: Custom powder coat, _____________.
          f.Finish: 70 percent Kynar paint, _____________.
          ** NOTE TO SPECIFIER ** Other Finishes may be available, please contact us. Delete if not required.
          g.Finish: Custom finish, _______________.
          2.Outer Frame Color:
          ** NOTE TO SPECIFIER ** Delete options for finish not required.
          a.Standard/Stock Finish: As indicated on Drawings.
          b.Standard/Stock Finish: Clear Anodized Class II Finish.
          c.Standard/Stock Finish: Bronze Anodized Class II Finish.
          ** NOTE TO SPECIFIER ** Fill blanks below with color designations as applicable. Delete if not required.
          d.Finish: Custom anodized, _____________.
          e.Finish: Custom powder coat, _____________.
          f.Finish: 70 percent Kynar paint, _____________.
          ** NOTE TO SPECIFIER ** Other Finishes may be available, please contact us. Delete if not required.
          g.Finish: Custom finish, _______________.
 
          PART 3EXECUTION
 
          3.1PREPARATION
 
          A.Do not proceed with installation until substrates have been properly prepared and deviations from manufacturer's recommended tolerances are corrected. Commencement of installation constitutes acceptance of conditions.
 
          B.Prepare substrates using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
          1.Verify that openings are dimensionally correct and within allowable tolerances and substrates are plumb, level, and clean.
          2.Verify that anchoring surface is in accordance with approved shop drawings.
 
          C.If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
 
          3.2INSTALLATION
 
          A.Install in accordance with manufacturer's written instructions and recommendations. Adjust for proper operation after installation.
 
          3.3CLEANING AND PROTECTION
 
          A.Cleaning:
          1.Clean sealants, caulking, and other materials from surfaces, including adjacent work.
          2.Clean frames, casings, and glass using materials and methods recommended by the manufacturer that do not cause defacement of work.
          3.Clean glass using methods which comply with GANA 01-0300.
 
          B.Protect installed products until completion of project.
 
          C.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION