Download SECTION 08160 ICU MANUAL DOORS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 08160
ICU MANUAL DOORS
 
 
Copyright 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** DORMA; Manual sliding entrance door products.
.
This section is based on the products of DORMA, which is located at:
Dorma Dr. Drawer AC
Reamstown, PA 17567-0411
Toll Free Tel: 800-523-8483
Tel: 717-336-3881
Fax: 800-274-9724
Email: request info (paul.licata@dorma.com)
Web: www.dorma.com
[ Click Here ] for additional information.
DORMA incorporates Safety, Innovation, Functionality, and Superior Design into each automatic door system it produces. From its world-class manufacturing plant in Lake Bluff, Illinois, DORMA designs and markets an extensive and innovative line of sliding, swinging, folding and revolving door systems that meet and exceed industry standards.
Each product offers exclusive features such as advanced microprocessor control for precision performance and long lasting reliability. A variety of sensors all engineered to provide optimum safety are available to meet every application. Other features setting DORMA apart from competitors include a handheld CPU for quick commissioning and diagnostic servicing, as well as sound-dampening designs to reduce noise.
This specification includes DORMA ICU-300 and ICU-300T manual sliding door systems to cover a wide range of applications and finishes. DORMA also manufactures equipment for automatic sliding and swing doors that are not contained in this specification. DORMA are widely recognized for displaying attractive looks, superior functionality, and design versatility. Contact DORMA for any additional information required.
See our SpecWizard: Click Here
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Manual Single Sliding Doors and Sidelights.
B.
Manual Bi-Part Sliding Doors and Sidelights.
C.
Manual Single Telescopic Sliding Doors and Sidelights.
D.
Manual Bi-Parting Telescopic Sliding Doors and Sidelights.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 08100 - Metal Doors and Frames.
B.
Section 08200 - Wood and Plastic Doors.
C.
Section 07900 - Caulking
D.
Section 08400 - Entrances and Storefronts: Aluminum doors and frames.
E.
Section 08461 - Automatic Sliding Doors.
F.
Section 08710 - Door Hardware: Cylinder locks.
G.
Section 08800 - Glass and Glazing: General glazing requirements.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ANSI A117.1 - American National Standard for Accessible and Useable Buildings and Facilities.
B.
ANSI-Z97.1.2 - Safety Performance Specifications and Methods of Test for Safety Glazing Materials Used in Buildings.
C.
ASTM A 36 / A36 M - Standard Specification for Carbon Structural Steel.
D.
ASTM A 924 / A 924M - Standard Specification for General Requirements for Steel Sheet, Metallic-Coated by the Hot-Dip Process.
E.
ASTM B 209 - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate.
F.
ASTM B 221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes.
G.
Aluminum Association Standard AA DAF-45 - Designation System for Aluminum Finishes.
H.
NFPA 101 - Life Safety Code.
1.4
DESIGN / PERFORMANCE REQUIREMENTS
 
** NOTE TO SPECIFIER ** Include following paragraphs if required for isolation or smoke barrer application. Delete paragraphs entirely if not relevant to this project.
 
A.
Air Infiltration: Maximum leakage rate at ambient temperature shall not exceed less than 1 CFM/ft2 of opening at 0.3 in. of water. At 400 degrees F the rate of leakage shall not exceed less than 1 CFM/ft2 of opening at 0.3 in. of water.
B.
Operating Temperature Range: Minus 0 to plus 100 degrees F (minus 18 to plus 38 degrees C).
1.5
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
4.
Operation and maintenance data.
C.
Shop Drawings: Indicate layout and dimensions; head, jamb, and sill conditions; elevations; components, anchorage, adjacent construction interface, recesses, materials, and finishes.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
E.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
F.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
G.
Manufacturers warranties.
H.
Contract Closeout: Submit
1.
As-Built Record Documents showing actual installation conditions.
2.
Manufacturer's Warranty.
3.
Parts lists and maintenance instructions including data on hardware, lubrication requirements, and inspection procedures related to preventative maintenance.
1.6
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Manufacturer to have minimum five years documented experience in the fabrication of doors of the type required for this project and be capable of providing field service representation during installation.
B.
Installer Qualifications: Installer to be experienced in the work of this section who has specialized in the installation of work similar to that required for this project.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of installation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
4.
Accepted mock-up may become part of the Work.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Package hardware items individually with necessary fasteners and installation templates when necessary; label and identify each package with door opening code to match door schedule.
B.
Store products in manufacturer's unopened packaging until ready for installation.
C.
Protect materials from exposure to moisture. Do not deliver until after wet work is complete and dry.
D.
Store materials in a dry, warm, ventilated weathertight location.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.9
MAINTENANCE MATERIALS
A.
Provide special wrenches and tools applicable to each different or special hardware component.
1.10
COORDINATION
A.
Coordinate work with other directly affected components involving manufacture or fabrication of reinforcement for door hardware and recessed items.
B.
Coordinate work with other directly affected components.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: DORMA, which is located at: Dorma Dr. Drawer AC; Reamstown, PA 17567-0411; Toll Free Tel: 800-523-8483; Tel: 717-336-3881; Fax: 800-274-9724; Email: request info (paul.licata@dorma.com); Web: www.dorma.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
2.2
COMPONENTS
A.
Extruded Aluminum: ASTM B 221; 6063 alloy, T5 temper typical, 6061 alloy, T6 temper for extruded structural members.
B.
Sheet Aluminum: ASTM B 209, 5005 alloy, H15 or H34 temper.
C.
Sheet Steel: ASTM A 924/A 924M; galvanized to minimum G90.
D.
Steel Sections: ASTM A 36/A3 6M; shaped to suit mullion sections, galvanized.
E.
Glass: Glass shall be in accordance with Safety Glazing standard ANSI-Z97.1.2.
1.
Single pane of fully tempered select glazing quality clear float glass, safety glass, minimum 1/4 inch (6 mm) thick, conforming with requirements in Section 08800 - Glazing.
2.
Single pane of fully tempered select glazing quality clear float glass, safety glass, minimum 3/8 inch (9.5 mm) thick, conforming with requirements in Section 08800 - Glazing.
3.
Sealed double pane units, consisting of fully tempered select glazing quality clear float glass, safety glass, total thickness 1 inch (25 mm), conforming with requirements in Section 08800 - Glazing.
F.
Glazing Materials: Entrance manufacturer's standard types to suit application and conforming with requirements specified in Section 08800.
G.
Weatherstripping: Entrance manufacturer's standard types to suit application.
H.
Fasteners: Stainless steel or corrosion resistant steel.
 
** NOTE TO SPECIFIER ** Select one or more of the following manual sliding door systems as required for the project and delete the one not required. DORMA's ICU system is available in a variety of frame stiles that include narrow stile, medium stile and tracked and trackless sliding, bi-parting and telescoping designs. Consult with DORMA for additional information on sizes and installation limitations.
 
2.3
MANUAL ICU SLIDING DOOR SYSTEM
 
** NOTE TO SPECIFIER ** DORMA ICU-300 is a full breakout design for applications requiring expandable egress through sliding and fixed door panels.
 
A.
Manual Sliding Door System: DORMA ICU-300 (full breakout two or four panel design) consists of aluminum sliding door(s) with sidelight(s). Door opening restrictor arms shall be provided for all panels to control and limit the opening angle of the door(s) as they swing in the direction of egress. Provide to dimension heights and widths indicated on the Drawings.
1.
Sliding Aluminum Doors:
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for one way (2 panel single) and two way (4 panel bi-parting) sliding doors and delete the one not required.
 
a.
2 panel single sliding.
b.
4 panel bipart sliding.
 
** NOTE TO SPECIFIER ** Select one of the following two stile paragraphs and delete the one not required.
 
c.
Narrow stile.
d.
Medium stile.
 
** NOTE TO SPECIFIER ** Select one of the following glazing paragraphs and delete the those not required.
 
e.
Glazing 1/4 inch (6 mm) tempered glass.
f.
Glazing 3/8 inch (9.5 mm) tempered glass.
g.
Glazing 1 inch (25 mm) tempered glass.
h.
Intermediate muntin 3.25 inches (83 mm) including glass stops.
i.
Bottom rail 7.5 inches (190.5 mm) including glass stops.
j.
Bottom rail 10 inches (254.0 mm) including glass stops.
k.
Structural sections shall be .125 inches thickness.
l.
Positive Latching: Includes internal vertical latching mechanism actuated from either side of the door.
 
** NOTE TO SPECIFIER ** Select the following optional paragraph if required and delete if not required.
 
m.
Active sliding door provided with a maximum security hookbolt lock, with provisions for a key cylinder on the exterior and a thumb turn on the interior in accordance with NFPA 101.
2.
Door Type and Operation: Slide panel(s) shall slide open and swing to allow expanded egress when required.
 
** NOTE TO SPECIFIER ** Select one or more of the following door type paragraphs as required for the project and delete the one not required. Note that breakout panels are available on trackless units only.
 
a.
Single slide, 2 panel type.
b.
Bi-part slide, 4 panel type.
c.
Trackless slide panel(s) allow "breakout" in the full door open position only.
d.
Size door(s) and sidelight(s) and positioned to provide a minimum 0.75 inch (19 mm) finger protection to prevent pinch points at the meeting stiles when fully opened.
3.
Aluminum Frame and Extrusions:
a.
Door panels 1.75 inches (44 mm) deep.
b.
Framing materials including jambs and header shall be 4.5 inches (114 mm) deep.
c.
Structural sections shall be .125 inches thickness.
 
** NOTE TO SPECIFIER ** Select the following optional paragraph as required for the project and delete the one not required.
 
d.
Bi-part transom packages contain a minimum of one vertical transom tube centered in the opening.
4.
Sidelights:
a.
Provide sidelight door panel(s) to dimension height(s) and width(s) as indicated on the Drawings with corresponding glazing.
b.
Sidelights provided with standard intermediate 3.25 inch (82.5 mm) overall muntin.
c.
Sidelights shall swing out and allow the sliding doors to break away to the full open position for egress at the full open position.
5.
Header: 4.5 inches wide by 4 inches high (114 mm wide by 102 mm high) with a minimal wall thickness of .125 inch (32 mm) capable of supporting door panels of 220 lbs. (100 kg) single slide or 190 lbs. (86 kg) bi-part slide.
a.
Header contains the door mounting components.
b.
Provide header cover with a continuous self-locking hinge design and open flush with the top of the header.
6.
Door Hanger Wheels: 1.5 inches (44 mm) diameter Delrin wheels with self lubricating sealed ball bearing cores. Sliding door(s) stabilized on the track by 1.625 inches (36 mm) diameter anti-riser wheels. Assembly shall allow the sliding doors to freely swing outward for expanded egress. Door height shall have an upward or downward adjustment of plus or minus 3/16 inches (5 mm).
7.
Threshold:
 
** NOTE TO SPECIFIER ** Select one the following two threshold paragraphs as required for the project and delete the one not required.
 
a.
Continuous threshold.
b.
Trackless with no threshold.
c.
Track guide is required adjacent to the sidelight(s) or panels.
8.
Accessories: ICU--300 manual sliding door system shall include the following accessories to reduce energy loss:
a.
Vinyl gasketing on the bottom of sliding door(s) and sidelight(s).
b.
Vinyl gasketing on the sliding door lead edges.
c.
Vinyl gasketing between the carrier and the header on the sliding door(s).
d.
Vinyl gasketing at the interlock rails between sliding door(s) and sidelight door(s).
e.
Vinyl gasketing between sidelight door(s) and jamb(s).
f.
Electrostatic Grounding using spring loaded brass contacts that are in constant contact with grounding strip.
 
** NOTE TO SPECIFIER ** Select the following optional paragraph as required for the project and delete the one not required.
 
g.
Remote status monitoring for the open/closed position.
 
** NOTE TO SPECIFIER ** Select the following paragraph for manual telescoping sliding door applications as required for the project. Consult with Dorma for additional information on sizes and installation limitations.
 
2.4
TELESCOPIC ICU SLIDING DOORS
A.
Telescopic Sliding Door System: DORMA ICU 300T TELESCOPIC (full breakout design) consists of aluminum doors with sidelights where indicated. Provide to dimension heights and widths indicated on the Drawings.
1.
Sliding Aluminum Doors:
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for one way (3 panel single) and two way (6 panel bi-parting) telescopic doors and delete the one not required.
 
a.
3 panel one way telescopic.
b.
6 panel two way telescopic.
 
** NOTE TO SPECIFIER ** Select one of the following two stile paragraphs and delete the one not required.
 
c.
Narrow stile.
d.
Medium stile.
 
** NOTE TO SPECIFIER ** Select one of the following glazing paragraphs and delete the those not required.
 
e.
Glazing 1/4 inch (6 mm) tempered glass.
f.
Glazing 3/8 inch (9.5 mm) tempered glass.
g.
Glazing 1 inch (25 mm) tempered glass.
h.
Intermediate muntin 3.25 inches (83 mm) including glass stops.
i.
Bottom rail 7.5 inches (190.5 mm) including glass stops.
j.
Provide door opening restrictor arms to control and limit the opening angle of the door(s) as they swing in the direction of egress.
k.
Provide interlock clips to latch the sliding panel(s) to the sidelight panel(s) when the door system is in the fully closed position.
l.
Positive Latching: Includes internal vertical latching mechanism actuated from either side of the door.
m.
Active sliding door provided with a maximum security hookbolt lock, with provisions for a key cylinder on the exterior and a thumb turn on the interior in accordance with NFPA 101.
 
** NOTE TO SPECIFIER ** Select one of the following sidelight paragraph if required for the project. Delete if not required.
 
2.
Sidelights: Provide sidelights with standard intermediate muntin 3.25 inches (83 mm) including glass stops. Sidelights swing out and allow the sliding doors to break away to the full open position for egress at any point in the door's movement per NFPA 101.
3.
Door Operation: Slide panel(s) shall slide and swing to allow expanded egress when required.
 
** NOTE TO SPECIFIER ** Select one or more of the following slide paragraphs as required for the project and delete the one not required.
 
a.
One way slide.
b.
Two way slide.
c.
Door(s) and sidelight(s) sized and positioned to provide a minimum 0.75 inch (19 mm) finger protection to prevent pinch points at the meeting stiles when fully opened.
4.
Aluminum Frame and Extrusions:
a.
Door panels 1.75 inches (44 mm) deep.
b.
Framing materials including jambs and header are 6 inches (152 mm) deep.
c.
Structural sections shall be .125 inches thickness.
d.
Transom packages contain one vertical transom tube centered in the opening.
 
** NOTE TO SPECIFIER ** Select one of the following optional header paragraphs as required for the project and delete paragraph not required.
 
5.
Header: 6-5/8 inches wide by 4 inches high (168 mm wide by 102 mm high), with a minimum wall thickness of .125 inch (32 mm), capable of supporting 3 door panels of 190 lbs (86 kg).
a.
Header contains the door mounting components.
b.
Provide header cover with a continuous self-locking hinge design and open flush with the top of the header.
c.
Roller track shall be a separate extrusion from the header and sound dampened by separating the track from the header with an extruded EPDM rubber gasket.
d.
Operator components are factory assembled within the header, fully adjusted and tested. Field wiring is not required; other than power connection. Door functions provided in accordance with ANSI A156.10.
6.
Door Hanger Wheels: 1.5 inches (44 mm) diameter Delrin wheels with self lubricating sealed ball bearing cores. Sliding door(s) stabilized on the track by 1.625 inches (36 mm) diameter anti-riser wheels. Assembly shall allow the sliding doors to freely swing outward for emergency egress. Door height shall have an upward or downward adjustment of 3/16 inches plus or minus (5 mm).
7.
Threshold:
 
** NOTE TO SPECIFIER ** Select one the following two threshold paragraphs as required for the project and delete the one not required.
 
a.
Continuous threshold.
b.
Trackless with no threshold.
c.
Track guide is required adjacent to the panels.
8.
Accessories: ICU-300T TELESCOPIC manual sliding door system shall include the following accessories to reduce energy loss:
a.
Vinyl gasketing on the bottom of sliding door(s) and sidelight(s).
b.
Vinyl gasketing on the sliding door lead edges.
c.
Vinyl gasketing between the carrier and the header on the sliding door(s).
d.
Vinyl gasketing at the interlock rails between sliding door(s) and sidelight door(s).
e.
Vinyl gasketing between sidelight door(s) and jamb(s).
f.
Electrostatic Grounding using spring loaded brass contacts that are in constant contact with grounding strip.
 
** NOTE TO SPECIFIER ** Select the following optional paragraph as required for the project and delete the one not required.
 
g.
Remote status monitoring for the open/closed position.
 
** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs as required for the project and delete the finishes not required.
 
2.5
FACTORY FINISH
A.
Provide aluminum finishes in accordance with Aluminum Association Standard AA DAF-45.
 
** NOTE TO SPECIFIER ** Select one of the following 4 paragraphs for the finish required for the project and delete the finishes not required.
 
B.
Clear Anodized Aluminum Surfaces: 204-R1 Class-II anodized aluminum coating.
C.
Dark Bronze Color Anodized Aluminum Surfaces: 313-R1 Class-II Dark Bronze anodized aluminum coating.
D.
Other Anodized Color: _________________.
E.
Painted Aluminum Surfaces: As fabricated mechanical finish, chemically cleaned, and prepared for applied coating; with organic coating.
 
** NOTE TO SPECIFIER ** Select one of the following 2 paragraphs for the coating finish required and delete the finish not required.
 
1.
Organic Coating:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs for the organic finish required and delete the one not required.
 
a.
Manufacturer's standard power coat finish.
b.
Thermosetting modified acrylic enamel.
2.
High Performance Organic Coating:
a.
Fluoropolymer coating system with minimum 70 percent polyvinylidene fluoride resin.
3.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete those not required.
 
a.
As selected from manufacturer's standard range.
b.
Custom color as selected by the Architect.
c.
To match glazed aluminum curtain wall.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
Verify that other trades are complete with their required work before installing the automatic swing door operating system.
C.
Mounting surfaces shall be plumb, straight and secure; substrates shall be of proper dimension and material; material which door is anchored to shall be capable of supporting the automatic door system and associated loads.
D.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
Set all units plumb, level and secure.
C.
Provide all fasteners required for installation of the automatic sliding door system.
D.
After repeated operation of the completed installation, inspect door hardware for optimum operating condition and safety.
E.
Adjust door equipment for correct function and smooth operation.
F.
Clean all metal surfaces promptly after installation.
G.
Remove temporary protection, clean exposed surfaces.
3.4
FIELD QUALITY CONTROL
A.
Installation of doors and controls shall be installed in compliance with the manufacturer's printed recommendations.
B.
Set all units plumb, level and secure.
C.
Verify that doors are operating freely without binding and in optimum operating condition.
D.
Clean all surfaces after installation.
E.
Manufacturers representative to verify that installation of doors and controls are in conformance to the manufacturer's recommendations.
3.5
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION