MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 08210
 
         
WOOD DOORS
 
         
Copyright 2014 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Artistic Doors & Windows, Inc.; custom doors, French doors, sidelight doors, sliding doors, folding doors and fire rated doors. . This section is based on the products of Artistic Doors & Windows, Inc., which is located at:
10 S. Inman Ave.
Avenel, NJ 07001
Toll Free Tel: 800-ART-DOOR
Tel: 732-726-9400
Fax: 732-726-9494
Email: request info
Web: www.artisticdoorsandwindows.com
[ Click Here ] for additional information.
With over half a century of experience in manufacturing custom hardwood doors and windows, Artistic's management works with the ever present goal of creating top quality, long lasting, durable doors which are remarkably elegant. Artistic Doors and Windows is leading the way to manufacturing the best custom made products available in the United States. Quality work demands quality materials and highly skilled craftsmen, both of which are common components in Artistic's 60,000 square foot plant with high tech, state-of-the-art equipment. Shop drawings are prepared on the premises for all projects. Artistic's drafting department works in close contact with all customers and architects and makes certain that all drawings are fully understood and approved before starting project production. Artistic Doors and Windows can assure all customers of its commitment to design excellence and quality performance. Our guarantee backs this commitment through fine craftsmanship. All of Artistic's products are manufactured on a per order basis. Therefore we can build your windows and doors to almost any specifications you require. Wood species, rough opening sizes, wall thickness, sash thickness, stile and rail widths, custom jambs or trim details and specialty glass types are just some of the options we offer.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Stile and rail fire-rated doors.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 08100 - Metal Doors and Frames.
 
          B.Section 08710 - Door Hardware.
 
          C.Section 08800 - Glass and Glazing.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM E2074 - Standard test method for fire test of door assemblies.
 
          B.UBC 7-2 - Fire test of door assemblies.
 
          C.UL 10C - Standard for positive pressure fire test of door assemblies.
 
          D.NFPA 80 - Standard for fire doors and fire windows.
 
          E.NFPA 252 - Standard methods of fire tests of door assemblies.
 
          F.IBC 7-13 - Fire resistive assemblies for protection of openings.
 
          G.IBC 715 - Opening protectives.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's data sheets on each product to be used, including:
          1.Performance and physical data.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Installation methods.
          5.Maintenance instructions for sealing door edges.
 
          C.Shop Drawings:
          1.Submit schedule and elevations indicating door sizes, configuration, swing, hardware and application requirements.
 
          D.Certification:
          1.Submit certified test reports showing compliance with specified performance and physical properties.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          E.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
          1.Submit samples of veneer species, grain, cut, color and lay up.
 
          F.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
          1.Submit samples of veneer species, grain, cut, color and lay up.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications:
          1.Provide labels approved by a certified fire testing agency, such as ITS- Warnock Hersey or Underwriters Laboratories, for each product according to the rating design.
          2.Attach labels to doors/frames according to labeling authorities rules and regulations.
          3.Provide certified personnel for consultation in the event of installation discrepancies.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          B.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Install assembly in areas designated by Architect.
          2.Do not proceed with remaining work until workmanship and installation are approved by Architect.
          3.Modify mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
          1.Doors/frames shall be packaged with sheet foam and poly bags to adequately protect product during delivery phase.
          2.Inspect carefully all products at time of delivery.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
          1.Relative humidity shall be 30 to 50 percent at least 24 hours before installation and maintained thereafter.
          2.Temperature shall be 60 to 80 degrees F (15 to 27 degrees C) at least 24 hours before installation and maintained thereafter.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Artistic Doors & Windows, Inc., which is located at: 10 S. Inman Ave. ; Avenel, NJ 07001; Toll Free Tel: 800-ART-DOOR; Tel: 732-726-9400; Fax: 732-726-9494; Email: request info; Web: www.artisticdoorsandwindows.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2STILE AND RAIL WOOD DOORS
 
          A.True Stile and Rail, Fire Rated Doors:
          1.Components and assemblies shall conform to certifying laboratory's manufacturing specifications minimum sizes and tolerances.
          2.Veneers shall be not less than 0.10 inch (2.54 mm) thick (solid or laminated).
          3.Veneers shall be laid up according to shop drawing details.
          4.Assemblies shall be pre-fitted at manufacturers facility according to sizes scheduled or required.
 
          B.Positive Pressure Fire Rated Doors:
          1.Door construction shall conform to certifying laboratory's manufacturing specifications for positive pressure standards.
          2.Doors Assemblies shall be labeled with the words "Positive Pressure".
          3.Doors assemblies are marked with fire rating category:
          a.Category "A" - No additional edge sealing required.
          b.Category "B" - additional edge sealing required (which must be installed by a licensed installer).
          c.Where necessary or required by the Authority Having Jurisdiction, an additional smoke seal shall be added to comply with the smoke rating.
 
          C.Fabrication:
          1.Doors shall be fabricated according to certifying laboratory's manufacturing manual for the product specified.
          2.Doors assemblies shall be fabricated according to certifying lab's manufacturing manual for tolerances, operation, and hardware preparation/installation.
          3.Fire rated door and frame assembly complies with assembly rating without requirement for applied casing.
          ** NOTE TO SPECIFIER ** Delete if not required for project.
 
          2.320 MINUTE FIRE RATING - WITH FRAMES
 
          A.Doors:
          1.Labeling Source: ITS - Warnock Hersey.
          2.Classification: Category "A" (no additional edge sealing required). Positive pressure.
          3.Test Standards:
          a.UBC 7-2 (1997) PART 1.
          b.UL 10 (C).
          c.NFPA 252.
          d.ASTM E 2074.
          4.Temperature Rise: 250 degrees F (121 degrees C) at 30 minutes.
          5.Standard Door Thickness: 1-3/4 inches (45 mm).
          6.Maximum Door Size / Single: 3 feet 6 inches (1067 mm) by 8 feet 0 inches (2438 mm).
          7.Maximum Door Size / Pairs: 7 feet 0 inches (2134 mm) by 8 feet 0 inches (2438 mm).
          8.Minimum Stile Width: 5- 1/2 inches (140 mm).
          9.Minimum Top Rail Width: 5- 1/2 inches (140 mm).
          10.Minimum Bottom Rail Width: 10 inches (254 mm).
          11.Minimum Vertical/Lock Rail Width: 3 inches (76 mm).
          12.Maximum Recessed Panel Size: 32 inches (813 mm) by 82 inches (2082 mm).
          13.Maximum Raised Panel Size: 32 inches (813 mm) by 82 inches (2082 mm).
          14.Minimum Recessed Panel Size: 3 inches (76 mm) by 3 inches (76 mm).
          15.Minimum Raised Panel Size: 3 inches (76 mm) by 3 inches (76 mm).
          16.Minimum Panel Thickness: 5/8 inch (16 mm).
          17.Maximum Panel Thickness: No limit.
          18.Maximum Glazing Area:
          a.1292 sq in (8335 sq cm) per lite.
          b.38 inches (965 mm) wide by 34 inches (864 mm) high per lite.
          19.Glazing Type: Firelite/Fireglass 20 (no wire).
          20.Wood Species: All hardwoods.
          21.Tested Locks: Mortise, cylinder, rim type.
          22.Tested Closers: Surface mounted.
          23.Tested Flush Bolts: Automatic, manual with 12 inch (305 mm) extensions, surface mounted.
          24.Viewers: Listed viewers allowed.
          25.Exit/Panic Hardware: Surface mounted.
 
          B.Fire Rated Frames:
          1.Maximum Size:
          a.3 feet 6 inches (1067 mm) by 8 feet 0 inches (2438 mm) single.
          b.7 feet 0 inches (2134 mm) by 8 feet 0 inches (2438 mm) double.
          2.Classification: Category "C". Positive pressure.
          3.Minimum Throat Size: 5 inches (127 mm).
          4.Minimum Thickness: 1-1/4 inches (32 mm).
          5.Minimum Stop size: 5/8 inch (16 mm) by 1-1/4 inches (32 mm).
          6.Wood species: All hardwoods.
          7.Casing: None required.
 
          2.445/60 MINUTE FIRE RATING - WITH FRAMES
 
          A.Doors:
          1.Labeling Source: ITS - Warnock Hersey.
          2.Classification: Category "A" (no additional edge sealing required). Positive pressure.
          3.Test Standards:
          a.UBC 7-2 (1997) PART 1.
          b.UL 10 (C).
          c.NFPA 252.
          d.ASTM E 2074.
          4.Temperature Rise: 250 degrees F (121 degrees C) at 30 minutes.
          5.Standard Door Thickness: 1-3/4 inches (45 mm).
          6.Maximum Door Size / Single: 3 feet 6 inches (1067 mm) by 9 feet 0 inches (2743 mm).
          7.Maximum Door Size / Pairs: 7 feet 0 inches (2134 mm) by 8 feet 0 inches (2438 mm).
          8.Minimum Stile Width: 4-7/8 inches (124 mm).
          9.Minimum Top Rail Width: 4-7/8 inches (124 mm).
          10.Minimum Bottom Rail Width: 4-7/8 inches (124 mm).
          11.Minimum Vertical/Lock Rail Width: 3 inches (76 mm).
          12.Maximum Panel Size: 32 inches (813 mm) by 93 inches (2362 mm).
          13.Minimum Panel Size: 3 inches (76 mm) by 3 inches (76 mm).
          14.Minimum Panel Thickness: 1 inch (25 mm).
          15.Maximum Panel Thickness: No limit.
          16.Moulding Profile: All available.
          17.Door Configuration: All available.
          18.Maximum Glazing Area: 2835 sq in (18290 sq cm) per lite.
          19.Glazing Type: 1/4 inch (25 mm) Firelite Plus.
          20.Wood Species: All hardwoods.
          21.Tested Locks: Mortise, cylinder, rim type.
          22.Tested Closers: Surface mounted, concealed.
          23.Tested Flush Bolts: Automatic, edge mortised with 12 inch (305 mm) extensions, surface mounted.
          24.Viewers: Listed viewers allowed.
          25.Exit/Panic Hardware: Surface mounted (no through bolts required).
 
          B.Fire Rated Frames:
          1.Maximum Size:
          a.3 feet 6 inches (1067 mm) by 9 feet 0 inches (2743 mm) single.
          b.7 feet 0 inches (2134 mm) by 8 feet 0 inches (2438 mm) double.
          2.Classification: Category "A". Positive pressure.
          3.Minimum Throat Size: 4-9/16 inches (116 mm).
          4.Minimum Stop size: 5/8 inch (16 mm) by 1-1/4 inches (32 mm).
          5.Wood species: All hardwoods.
          6.Casing: None required.
 
          2.590 MINUTE FIRE RATING - WITH FRAMES
 
          A.Doors:
          1.Labeling Source: ITS - Warnock Hersey.
          2.Classification: Category "A" (no additional edge sealing required). Positive pressure.
          3.Test Standards:
          a.UBC 7-2 (1997) PART 1.
          b.UL 10 (C).
          c.NFPA 252.
          d.ASTM E 2074.
          4.Temperature Rise: 250 degrees F (121 degrees C) at 30 minutes.
          5.Standard Door Thickness: 1-3/4 inches (45 mm).
          6.Maximum Door Size / Single: 3 feet 6 inches (1067 mm) by 9 feet 0 inches (2743 mm).
          7.Maximum Door Size / Pairs: 7 feet 0 inches (2134 mm) by 8 feet 0 inches (2438 mm).
          8.Minimum Stile Width: 4-7/8 inches (124 mm).
          9.Minimum Top Rail Width: 4-7/8 inches (124 mm).
          10.Minimum Bottom Rail Width: 4-7/8 inches (124 mm).
          11.Minimum Vertical/Lock Rail Width: 3 inches (76 mm).
          12.Maximum Panel Size: 32 inches (813 mm) by 93 inches (2362 mm).
          13.Minimum Panel Size: 3 inches (76 mm) by 3 inches (76 mm).
          14.Minimum Panel Thickness: 1/2 inch (13 mm).
          15.Maximum Panel Thickness: No limit.
          16.Moulding Profile: All available.
          17.Door Configuration: All available.
          18.Maximum Glazing Area: 2835 sq in (18290 sq cm) per lite.
          19.Glazing Type: 1/4 inch (25 mm) Firelite Plus.
          20.Wood Species: All hardwoods.
          21.Tested Locks: Mortise, cylinder, rim type.
          22.Tested Closers: Surface mounted, concealed.
          23.Tested Flush Bolts: Automatic, edge mortised with 12 inch (305 mm) extensions, surface mounted.
          24.Viewers: Listed viewers allowed.
          25.Exit/Panic Hardware: Surface mounted (no through bolts required).
 
          B.Fire Rated Frames:
          1.Maximum Size:
          a.3 feet 6 inches (1067 mm) by 9 feet 0 inches (2743 mm) single.
          b.7 feet 0 inches (2134 mm) by 8 feet 0 inches (2438 mm) double.
          2.Classification: Category "A". Positive pressure.
          3.Minimum Throat Size: 4-9/16 inches (116 mm).
          4.Minimum Thickness: 1 inch (25 mm).
          5.Minimum Stop size: 5/8 inch (16 mm) by 1-1/4 inches (32 mm).
          6.Wood species: All hardwoods.
          7.Casing: None required.
 
          2.6FIRE RATED GLASS DOOR ASSEMBLIES
          3/6 X 8/0 SINGLE, 7/0 X 8/0 DOUBLE
 
          A.Configuration: Doors as indicated with frames.
          ** NOTE TO SPECIFIER ** Delete configuration not required for project.
          1.French doors:
          2.Full lite.
          3.1 lite / 1 panel.
          4.2 lite / 2 panel.
          5.Custom ratio of glass/panel. Refer to drawings.
 
          B.Rating:
          ** NOTE TO SPECIFIER ** Delete rating not required for project.
          1.45 minute.
          2.60 minute.
          3.90 minute.
 
          C.Molding profile as indicated with maximum glass area per framed lite of 2835 square inches (18290 sq cm). Wood species of hardwood as scheduled or indicated.
 
          D.Glass: 1/4 inch (6 mm) FIRELITE PLUS.
          ** NOTE TO SPECIFIER ** Delete finish not required for project.
          1.Finish: Clear.
          2.Finish: Etched / frosted.
          3.Finish: Custom designs / shapes.
 
          E.Hardware:
          1.Tested Locks: Mortise, cylinder, rim type.
          2.Tested Closers: Surface mounted, concealed.
          3.Tested Flush Bolts: Automatic, edge mortised with 12 inch (305 mm) extensions, surface mounted.
          4.Exit/Panic Hardware: Surface mounted (no through bolts required).
 
          F.Fire Rated Frames:
          1.Minimum throat size: 4-9/16 inches (116 mm).
          2.Minimum stop size: 5/8 inch by 1-1/4 inches (16 mm by 32 mm).
          3.Minimum thickness: 1 inch (25 mm).
          4.Rated category A' positive pressure.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
          1.Ensure rough opening sizes conform to specified shop drawings.
          2.Ensure walls are the correct type and rating to receive door assemblies.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
          1.Acclimate door unit to site environment 24 hours before installation.
          2.Clean substrates thoroughly prior to installation.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Install door frames with proper type and length screws according to manufacturers written installation instructions.
 
          C.Install doors into frames according to manufacturers written instructions, then shim as necessary to adjust spacing for proper fit and operation of entire unit.
 
          D.Install hardware per hardware manufacturer's specifications to comply with tested assembly requirements.
          1.Pre-drill pilot holes to the correct width and depth necessary for hardware mounting screws.
          2.Fit hardware to proper position for unrestricted function.
          3.Check hardware for proper operation when completed.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION