| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Ampco Products, Inc., which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
Miami, FL 33167 Tel: (305) 821-5700 Fax: (305) 507-1414 Email: info@ampco.com Web: http://www.ampco.com [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Flush wood veneer doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Flush high pressure laminate doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 09900 - Painting; site finishing of wood doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 10255 - Door Louvers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ANSI A135.4: Basic Hardboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ANSI/HPMA HP: Hardwood and Decorative Plywood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM E152: Fire Tests of Door Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | A.W.I.: Quality Standards of Architectural Woodwork Institute. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ANSI A208.1: Mat Formed Particleboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | NFPA 80: Fire Doors and Windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | NFPA 252: Methods of Fire Tests for Door Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | NFPA 101: Life Safety Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Warnock Hersey International: Certification Listings for Fire Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Indicate door core materials and construction; veneer species or high pressure laminate as applicable, type and characteristics; factory machining criteria. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Illustrate door opening criteria, elevations, sizes, types, swings, under cuts, special beveling and special blocking for hardware. Identify cutouts for glazing and louvers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: For each door and finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual illustrating wood grain, stain color, topcoat sheen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | REGULATORY REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fire Door Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Conform to ASTM E 152. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Conform to NFPA 252. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installed Fire Rated Door and/or Transom Panel Assembly: Conform to NFPA80 for fire rated class as scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in manufacturing the products specified in this section with minimum 5 years experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Perform work in accordance with A.W.I. Quality Standards Section 1300, Premium, Custom Grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Mock-Up: Provide a mock-up for evaluation of application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Include coverage for delamination of veneer, warping beyond specified installation tolerances, defective materials and telegraphing core construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide manufacturer's standard warranty as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Exterior Doors: One year. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Interior Doors: Lifetime of installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Ampco Products, Inc., which is located at: 11400 N. W. 36th Ave. ; Miami, FL 33167; Tel: 305-821-5700; Fax: 305-507-1414; Email: request info; Web: www.ampco.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | HIGH PRESSURE LAMINATE DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Flush Interior Doors: 1-3/4 inches (44 mm) or 1-3/8 inches (35 mm) thick; solid particleboard core construction. Refer to Door Schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Door Construction: Core - (rated and unrated) - AWI section 1300 Type PC - HPDL-3, FD 1/3, or Ampco PC, PC20, or equal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flush Door Facing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | High pressure decorative laminate general purpose grade 50 (GP50 - 0.050 inch (1.25 mm) thick) complying with NEMA standard LD-3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Apply faces prior to edges, ease all corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Stiles and rails to be a close grained hardwood, bonded to the core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Adhesives, Face to Core/Frame: Type II - PVA. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Fabrication: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fabricate in accordance with AWI Quality Standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Provide blocking for hardware reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Factory machine for finish hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Factory pre-fit for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Flush Interior Doors: 1-3/4 inches (44 mm) or 1-3/8 inches (35 mm) thick; cross-banded solid particleboard core construction. Refer to Door Schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Door Construction: Core - rated and unrated) - AWI section 1300 Type PC - HPDL-5, FD 1/3, PC - HPDL - 3, or Ampco CPC20, or equal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flush Door Facing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Hardboard 0.10 inch (2.54 mm) thick or medium density fiberboard cross-banding meeting AWI or NWWDA grading rules. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | High pressure decorative laminate general purpose grade 50 (GP50 - 0.050 inch (1.25 mm) thick) complying with NEMA standard LD-3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Apply faces prior to edges, ease all corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Stiles and rails to be a close grained hardwood, bonded to the core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Adhesives, Face to Core/Frame and Plies of Face Material: Type II - PVA. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Fabrication: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fabricate in accordance with AWI Quality Standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Provide blocking for hardware reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Factory machine for finish hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Factory pre-fit for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Flush Interior Doors: 1-3/4 inches (44 mm) or 1-3/8 inches (35 mm) thick; cross-banded solid particleboard core construction. Refer to Door Schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Door Construction: Core - AWI Section 1300 PC - HPDL -5; FD 3/4, or Ampco CPC45, or equal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flush Door Facing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Hardboard 0.10 inch (2.54 mm) thick or medium density fiberboard cross-banding meeting AWI or NWWDA grading rules. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | High pressure decorative laminate general purpose grade 50 (GP50 - 0.050 inch (1.25 mm) thick) complying with NEMA standard LD-3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Apply faces prior to edges, ease all corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Stiles and rails to be a close grained hardwood, bonded to the core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Adhesives, Face to Core/Frame and Plies of Face Material: Type II - PVA. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Fabrication: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fabricate in accordance with AWI Quality Standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Provide blocking for hardware reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Factory machine for finish hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Factory pre-fit for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Flush Interior Doors: 1-3/4 inches (44 mm) thick; solid lumber core construction. Refer to Door Schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Door Construction: Core - (rated and unrated) - AWI section 1300 Type SLC - HDPL - 5, FD 1/3 or Ampco SLC, SLC20 or equal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flush Door Facing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Hardboard 0.10 inch (2.54 mm) thick or medium density fiberboard cross-banding meeting AWI or NWWDA grading rules. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | High pressure decorative laminate general purpose grade 50 (GP50 - 0.050 inch (1.25 mm) thick) complying with NEMA standard LD-3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Apply faces prior to edges, ease all corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Stiles and rails to be a close grained hardwood, bonded to the core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Adhesives, Face to Core/Frame and Plies of Face Material: Type II - PVA. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Fabrication: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fabricate in accordance with AWI Quality Standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Provide blocking for hardware reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Factory machine for finish hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Factory pre-fit for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Flush Interior Doors: 1-3/4 inches (44 mm) thick; solid mineral core construction. Refer to Door Schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Door Construction: Core (fire rated) - AWI Section 1300, Type FD 3/4, Ampco MC45 or equal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flush Door Facing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | High pressure decorative laminate general purpose grade 50 (GP50 - 0.050 inch (1.25 mm) thick) complying with NEMA standard LD-3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Apply faces prior to edges, ease all corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Stiles and rails to be a close grained hardwood, bonded to the core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Adhesives, Face to Core/Frame and Plies of Face Material: Type II - PVA. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Fabrication: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fabricate in accordance with AWI Quality Standards for FD 3/4 construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Provide blocking for hardware reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Factory machine for finish hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Factory pre-fit for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Flush Interior Doors: 1-3/4 inches (44 mm) thick; solid mineral core construction. Refer to Door Schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Door Construction: Core (fire rated) - AWI Section 1300, Type FD 1, Ampco MC60 or equal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flush Door Facing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Hardboard 0.10 inch (2.54 mm) thick or medium density fiberboard cross-banding meeting AWI or NWWDA grading rules. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | High pressure decorative laminate general purpose grade 50 (GP50 - 0.050 inch (1.25 mm) thick) complying with NEMA standard LD-3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Apply faces prior to edges, ease all corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Stiles and rails to be a close grained hardwood, bonded to the core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Adhesives, Face to Core/Frame and Plies of Face Material: Type II - PVA. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Fabrication: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fabricate in accordance with AWI Quality Standards for FD 1 construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Provide blocking for hardware reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Factory machine for finish hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Factory pre-fit for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Flush Interior Doors: 1-3/4 inches (44 mm) thick; solid mineral core construction. Refer to Door Schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Door Construction: Core (fire rated) - AWI Section 1300, Type FD 1-1/2, Ampco MC90 or equal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flush Door Facing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Hardboard 0.10 inch (2.54 mm) thick or medium density fiberboard cross-banding meeting AWI or NWWDA grading rules. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | High pressure decorative laminate general purpose grade 50 (GP50 - .050 inch (1.25 mm) thick) complying with NEMA standard LD-3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Apply faces prior to edges, ease all corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Stiles and rails to be a close grained hardwood, bonded to the core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Adhesives, Face to Core/Frame: Type II - PVA. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Fabrication: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fabricate in accordance with AWI Quality Standards for FD 1 construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Provide blocking for hardware reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Factory machine for finish hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Factory pre-fit for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | FLUSH WOOD AND HARBOARD FACED DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Flush wood doors, transom panels and wood door louvers; flush and flush glazed configuration; fire rated and non-rated assemblies. Refer to drawings and schedules. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Door Types: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Flush Interior Doors: 1-3/8 inches (35 mm), 1-3/4 inches (44 mm) thick; solid core construction; fire rated or non-rated as indicated. Refer to drawings and schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Transom Panels: To match door face veneer fire rated or non-rated as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Door Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Core (Solid, Non Rated): AWI Section 1300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Type SLC- Glued Block. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Type PC-Particleboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Core (Solid, Fire-Rated): AWI Section 1300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Type FD 1/3, PC5 or PC7, or Ampco PC Wood, PC20 Wood, or equal as scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Type FD 1/3, SLC5 or SLC7, or Ampco SLC Wood, SLC20 Wood, or equal as scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Type FD 3/4, 5 ply or 7 ply; Ampco MC45 Wood, or equal as scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Type FD 1, 5 ply or 7 ply; Ampco MC60 Wood, or equal as scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Type FD 1 1/2, 5 ply or 7 ply; Ampco MC90 Wood, or equal as scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Core (Solid, Special Function): AWI Section 1300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Type LL-Lead Lined. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Flush Door Facing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wood Veneer Facing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | AWI Premium grade wood species; Rotary cut ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | AWI Premium grade wood species; Plain sliced ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | AWI Premium grade wood species; Quarter sliced ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | AWI Premium grade wood species; Rift cut ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Provide booked match grain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Provide slipped match grain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Provide pair matched grain between leaves. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Provide end matched grain between door and transom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Provide sequence matched grain between leaves. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Provide visual matched grain between door and transom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Hardboard Facing: ANSI A135.4, Class 2 Standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Type S1S hardboard or composition face 1/8 inch (6 mm) thick for paint or pre-manufactured finish as scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Cross Banding Behind Veneer Facing: Multiple ply of balanced materials to provide symmetrical rates of contraction, expansion and moisture permeability. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vertical Exposed Edge of Stiles: Matching or non-matching to face species. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Vertical Exposed Edge of Stiles: Mill option for transparent finish or paint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Adhesive: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Face to Core/Frame: Type lI - Water Resistant - Type 1 Bond available at specifier's option. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Plies of Facing Material: Type l - Waterproof or Type II - Water Resistant as required by exposure and as recommended by manufacturer complying with industry standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Metal Louver: Refer to schedule for location, size and style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Glazing Stops: Mill option, hardwood or painted metal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Metal Astragals: As required for double doors to satisfy fire resistive rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fabricate non-rated doors in accordance with AWI Quality Standards requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fabricate fire doors in accordance with AWI Quality Standards and to Warnock Hersey International requirements. Attach fire rating to door hinge stile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Provide blocking where necessary for hardware reinforcements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fit door edge trim to edge of stiles after applying veneer facing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Bond edge banding to stile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Factory machine doors for finish hardware in accordance with hard-ware requirements and dimensions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Factory prefit doors for frame opening dimensions identified on shop drawings or frame schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify that opening sizes and tolerances are acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Do not install doors in frame openings that are not plumb or are out-of -tolerance for size or alignment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install non-rated doors in accordance with AWI Quality Standards requirements Section 1 300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install fire rated doors in accordance with AWI Quality Standards (NFPA-80) and to Warnock Hersey International requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Machine cut non-rated doors for hardware. Core for handsets and cylinders. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | INSTALLATION TOLERANCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Conform to AWI requirements for fit and clearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Conform to AWI requirements for maximum diagonal distortion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | ADJUSTING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Adjust work under provisions of Section 01700. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Adjust door hardware for smooth and balanced door movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed doors until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged doors before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||