| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Designer Doors, 1nc., which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
River Falls, WI 54022 Tel: (715) 426-1100 Toll Free: (800) 241-0525 Fax: (715) 426-4999 www.designerdoors.com E-mail: info@designerdoors.com [ Click Here ] for additional information. Designer Doors, Inc. is the pioneer and innovation leader in handcrafting architecturally correct custom and standard wood entry and garage doors. Our exquisite doors complement new construction, historic preservation, or era-inspired architecture, and offer the convenience of modern-day, overhead technology. Built to last a lifetime - like they did 100 years ago, Designer Doors can be built to endure 140 mph wind-load capacity. The superior strength stems from its full-length Douglas Fir frame that boasts high sap content and natural rigidity - characteristics that make Douglas Fir the craftsman's wood of choice for many outdoor applications. Designer Doors, Inc has a wide collection of entry door designs, each inspired by time-tested architectural traditions. Designer Doors works directly with clients to ensure the best-possible customer satisfaction is achieved. Designer doors also manufactures custom Commissioned doors for replacement doors or for special requirements. Contact Designer Doors, Inc for more information on Commissioned Doors. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Wood entrance doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Sidelights | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Transoms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fanlites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Rough wood framing and blocking for door opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06200 - Finish Carpentry: Interior wood casing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07620 - Flashing and Sheet Metal: Flashing associated with windows and doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07900 - Joint Sealers: Perimeter sealant and backup materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 08710 - Door Hardware: Lock cylinders. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 08800 - Glazing: Glass for door lights. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 09900 - Paints and Coatings: Field paint finish | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM E 84 - Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM E 330 - Standard Test Method for Structural Performance of Exterior Windows, Curtain Walls, and Doors by Uniform Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | FBC TAS 201 - Impact Test Procedures; Florida Building Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | FBC TAS 202 - Criteria for Testing Impact and Non Impact Resistant Building Envelope Components Using Uniform Static Air Pressure; Florida Building Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | FBC TAS 203 - Criteria for Testing Products Subject To Cyclic Wind Pressure Loading; Florida Building Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Operation and maintenance data. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Include opening dimensions and required tolerances, connection details, anchorage spacing, hardware locations, and installation details | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in manufacturing the types of doors specified in this section, with not less than ten years of documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Company specializing in installing the types of products specified in this section, with minimum of five years of documented experience, and approved by the door manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Designer Doors, 1nc. offers a limited warranty for entrance doors installed in a residential setting (including single-family and facilities owned in common by condominium associations or similar organizations) for a period of two years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Designer Doors, which is located at: 702 Troy St. ; River Falls, WI 54022; Toll Free Tel: 800-241-0525; Tel: 715-426-1100; Email: request info; Web: www.designerdoors.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MANUFACTURED UNITS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Architectural Entry Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Design: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Colonial. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Victorian. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Mediterranean. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Northern European. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Arts and Crafts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Modern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Sizes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Single door __ feet wide by __ feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Pair of doors __ feet wide by __ feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | As indicated on the Drawings | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 1-3/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 2-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | __ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Frame: Prehung with 4-1/2 inch by 4-1/2 inch square corner temporary hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 4-9/16 inches deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 6-9/16 inches deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 8-1/2 inches deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | ____ inches deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Custom as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Trim: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Standard casings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Standard brick mold. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Custom profiles as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Features | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Windows provide as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Sidelights: Provide as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Transoms: Provide as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Fanlites: Provide as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Windows: Muntins fabricated of Clear Grade Douglas Fir, and constructed using cope and stick joinery, wood adhesive, and pin nails. Windows glazed using wet or tape glazing methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Muntins: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 1 inch top hat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 1 inch square. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 1-3/8 inch quarter round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 1 inch putty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Glass: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Double strength glass 1/8 inch (3 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Glacier Glass, 1/8 inch (3 mm) thick with antique appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Insulated glass with a total thickness of 1/2 inch (6 mm). Glazed with simulated divided lites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Tempered glass 1/8 inch (3 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Insulated tempered glass with a total thickness of 1/2 inch (6 mm). Glazed with simulated divided lites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Bronze tinted glass 1/8 inch (3 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Weatherstripping and Sill: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Sill: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Solid hardwood _______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Bronze aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Door Bottom: Santoprene TPE door bottom sweep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Beige. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Jambs: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Bronze Santoprene TPE . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Beige Santoprene TPE. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | White Q-lon. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Wood Species: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Western Red Cedar | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Knotty Cedar | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Spanish Cedar | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Black Walnut | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Genuine Mahogany | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | African Mahogany | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Clear Alder | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Knotty Alder | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Clear Cypress | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Pecky Cypress | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Old Growth Cypress | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Cherry | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | White Oak | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Red Oak | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Teak | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | Clear White Pine | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | ________ | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Wind Loads: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Design and size components to withstand loads caused by pressure and suction of wind acting normal to plane of wall as calculated in accordance with applicable code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Design and size components to withstand loads caused by pressure and suction of wind acting normal to plane of wall to design pressure of ________ lb/sq ft (________ kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Design and size components to withstand loads caused by pressure and suction of wind acting normal to plane of wall as measured in accordance with ASTM E 330. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Factory prime shall be a 100 percent acrylic latex, light gray in color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Clear Finish: First coat of Sikkens Cetol 1 for stain grade doors. Color as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Sikkens Cetol Natural Oak #005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Sikkens Cetol Butternut #072. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Custom Sikkens Cetol __________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Unfinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Woodscapes Walk-Through Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Design: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Square Top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Curved Top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Sizes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 3 feet 6 inches wide by 6 feet 8 inches high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 3 feet wide by 6 feet 8 inches high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 2 foot 8 inches wide by 6 feet 8 inches high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 3 feet 6 inches wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 3 feet wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 2 foot 8 inches wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 3 feet 6 inches wide by 8 fee high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 3 feet wide by 8 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 2 foot 8 inches wide by 8 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 1-3/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Frame: Prehung with 4 inch by 4 inch 5/8 inch radius rounded corner hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 4-9/16 inches deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 6-9/16 inches deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | ____ inches deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Custom as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Trim: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Standard casings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Standard brick mold. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Custom profiles as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Surface Materials: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 4 inch v-groove. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Bead Board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | MDO. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Flush Face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Features | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Windows provide as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Windows: Muntins fabricated of Clear Grade Douglas Fir, and constructed using cope and stick joinery, wood adhesive, and pin nails. Windows glazed using wet or tape glazing methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Muntins: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 1 inch top hat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 1 inch square. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 1-3/8 inch quarter round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 1 inch putty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Glass: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Double strength glass 1/8 inch (3 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Glacier Glass, 1/8 inch (3 mm) thick with antique appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Insulated glass with a total thickness of 1/2 inch (6 mm). Glazed with simulated divided lites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Tempered glass 1/8 inch (3 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Insulated tempered glass with a total thickness of 1/2 inch (6 mm). Glazed with simulated divided lites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Bronze tinted glass 1/8 inch (3 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Weatherstripping and Sill: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Sill: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Solid hardwood _______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Bronze aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Door Bottom: Santoprene TPE door bottom sweep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Beige. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Jambs: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Bronze Santoprene TPE . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Beige Santoprene TPE. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | White Q-lon. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Wood Species: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Western Red Cedar | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Douglas Fir | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Spanish Cedar | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Sapele | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Genuine Mahogany | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | African Mahogany | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | ________ | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Factory prime shall be a 100 percent acrylic latex, light gray in color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Clear Finish: First coat of Sikkens Cetol 1 for stain grade doors. Color as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Sikkens Cetol Natural Oak #005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Sikkens Cetol Butternut #072. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Custom Sikkens Cetol __________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Unfinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Verify wall openings are ready to receive work and opening dimensions and tolerances are within specified limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If wall opening preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Prepare opening to permit correct installation of door unit to perimeter air and vapor barrier seal. Apply primer to wood frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install doors in accordance with approved shop drawings and the manufacturer's printed instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Anchor assembly to wall construction and building framing without distortion or stress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fit and align door assembly including hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Coordinate installation of sealants and backing materials at frame perimeter as specified in Section 07900. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | ADJUSTING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Adjust door assembly to smooth operation and in full contact with weatherstripping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean doors, frames and glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Remove labels and visible markings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Do not permit construction traffic through door openings after adjustment and cleaning. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.7 | SCHEDULE | |||||||||||||||||||||||||||||||||||||||||||||||||