MasterFormat: 95
SpecWizard: customize this spec    Download this Wood Doors Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Somerset Door & Column Co.  Wood Doors
 
         
SECTION 08210
 
         
 
         
WOOD DOORS
 
         
 
         
 
          PART 1 Display hidden notes to specifier by using "Tools"/"Options"/"View"/"Hidden Text".
          ** NOTE TO SPECIFIER ** Somerset Door & Column Co.; Wood Doors.
.
This section is based on the products of Somerset Door & Column Co., which is located at:
174 Sagamore Street.
Somerset, PA 15501.
Toll Free Tel: (800) 242-7916.
Tel: (814) 444-9427.
Fax: (814)443-1658.
Email: gregnewman@somersetdoorandcolumnco.com.
Web: www.somersetdoorandcolumnco.com.
.
For 100 years, Somerset Door and Column Company has been one of the most reliable manufacturers of architectural wood columns with quality second to none. While the company is built around tradition and authenticity, the manufacturing procedures used today are state-of-the-art. We provide the most accurately constructed, durable product possible, including columns made of advanced, high technology materials. Our craftsmen are truly artists and take great pride in producing the finest column products possible.Suitable for both interior and exterior use, our doors and entryways are constructed by highly qualified, experienced craftsmen who give individualized attention to every detail of the design. Although there are more than 30 standard styles from which to choose, our design flexibility provides almost unlimited custom capabilities. Especially suited for high-end residential and commercial uses, our doors and entryways are often chosen for churches and historical reproduction installations.
.
 
          PART 2GENERAL
 
          2.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Wood Doors.
 
          B.Sidelights.
 
          C.Transoms.
 
          D.Single Component Entryways.
 
          2.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry: Structural Framing.
 
          B.Section 06200 - Finish Carpentry: Adjacent Finish Carpentry Work.
 
          C.Section 03300 - Cast-In-Place Concrete - Concrete Floors and Base Substrates.
 
          2.3SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings:
          1.Submit shop drawings depicting plan, section, and elevation views of each door to be specified.
          2.Submit door schedule with rough opening and finish sizes of each size door specified.
          3.Coordinate locations of doors with locations found on the Contract Drawings.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          2.4QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience.
 
          B.Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          2.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction.
 
          2.6PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          2.7WARRANTY
 
          A.At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage.
          1.Duration: One (1) Year from date of substantial completion.
 
          PART 3PRODUCTS
 
          3.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Somerset Door & Column Co. , which is located at: 174 Sagamore St. ; Somerset, PA 15501; Toll Free Tel: 800-242-7916; Tel: 814-444-9427; Fax: 814-443-1658; Email: request info; Web: www.somersetdoorandcolumnco.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          3.2MATERIALS
          ** NOTE TO SPECIFIER ** Select Wood Species, or insert custom Wood Species if not listed. Delete 10 of the next 11 paragraphs.
 
          A.Wood
          1.Species: Northeastern Pine.
          2.Species: Red Oak.
          3.Species: White Oak.
          4.Species: Birch.
          5.Species: White Hard Maple.
          6.Species: Walnut.
          7.Species: Poplar.
          8.Species: South American Mahogany.
          9.Species: Teak.
          10.Species: Cherry.
          11.Species: _______________.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Door Style does not contain Glass. Modify the included text as necessary.
 
          B.Glazing:
          ** NOTE TO SPECIFIER ** Insert Glass Type based on Owner's or Architect's preferences.
          1.Glass Type: _________________.
          ** NOTE TO SPECIFIER ** Insert Glass Style based on Owner's or Architect's preferences.
          2.Glass Style: _________________.
          ** NOTE TO SPECIFIER ** Insert U-Factor based on Glass Type Specified.
          3.U-Factor: ___________________.
 
          C.Threshold:
          ** NOTE TO SPECIFIER ** Select Threshold Type. Delete two of the next three paragraphs and modify the retained text as instructed.
          1.Wood:
          ** NOTE TO SPECIFIER ** Select Wood Type Requirements. Delete one of the next two paragraphs.
          a.Solid wood.
          b.Adjustable wood.
          ** NOTE TO SPECIFIER ** Select Wood Species Requirements. Delete one of the next two paragraphs. Insert Species if different than door.
          c.Species: To match door.
          d.Species: _____________.
          2.Adjustable Aluminum:
          ** NOTE TO SPECIFIER ** Select Finish. Delete two of the next three paragraphs.
          a.Finish: Mill.
          b.Finish: Bronze.
          c.Finish: Brass Plating.
          3.Interlocking:
          ** NOTE TO SPECIFIER ** Select Finish. Delete three of the next four paragraphs.
          a.Finish: Solid Brass.
          b.Finish: Mill.
          c.Dark Bronze Plated.
          d.Brass Plated.
 
          D.Weatherstripping: Foam Compression Type.
          ** NOTE TO SPECIFIER ** Select Weatherstripping Color. Delete one of the next two paragraphs.
          1.Color: White.
          2.Color: Brown.
 
          3.3FABRICATION
 
          A.General:
          1.Sizing: As specified on the Door schedule within the Contract Documents.
          2.Handing: As specified on the Door schedule within the Contract Documents.
          3.Hardware: Coordinated with section 08710 - Door Hardware.
 
          B.Door Construction:
          ** NOTE TO SPECIFIER ** Select Joinery Method. Delete one of the next two paragraphs.
          1.Joinery: Cope and Dowel Construction.
          2.Joinery: Mortise and Tenon Construction.
          ** NOTE TO SPECIFIER ** Select Stile Fabrication Method. Delete one of the next two paragraphs.
          3.Stile Fabrication: StaveCore Construction - Glued for width and veneered with 1/4 inch wood. Species as specified.
          4.Stile Fabrication: Solid Wood.
          .
          5.Rail Fabrication: Solid Wood.
          6.Muntin Fabrication: Solid Wood.
          ** NOTE TO SPECIFIER ** Select Jamb Fabrication method. Delete two of the next three paragraphs.
          7.Jamb Fabrication: 1 1/4 inch (32mm) single rabbeted.
          8.Jamb Fabrication: 1 1/4 inch (32mm) double rabbeted.
          9.Jamb Fabrication: Flat with an applied stop. Width specified on door schedule.
 
          C.Panel Configuration:
          ** NOTE TO SPECIFIER ** Select Panel Configuration. Insert Custom Configuration if not listed. Contact Somerset door for additional options. Delete eight of the next nine paragraphs.
          1.#1 - Standard Raised Panel.
          2.#2 - Beaded Panel.
          3.#3 - Flat Panel.
          4.#4 - Beaded Raised Panel.
          5.#5 - Shaker Panel.
          6.#6 - Cove Panel with Applied Raised Moulding.
          7.#7 - Concave Panel.
          8.#8 - Rim Raised Panel with Applied Raised Moulding.
          9.Other: ______________.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if individual doors are not required on this project.
 
          D.Door Design:
          ** NOTE TO SPECIFIER ** Select Door Design. For visual depictions of the View at: www.somersetdoorandcolumnco.com/doordesigns.htm or the Current Somerset Door Architectural Binder. Delete 48 of the next 49 paragraphs.
          1.Style: SD-201 - Fully Glazed Single Light.
          2.Style: SD-202 - Two Vertical Panels.
          3.Style: SD-203 - Two Horizontal Rectangular Panels.
          4.Style: SD-204 - Three Horizontal Rectangular Panels.
          5.Style: SD-205 - Three Vertical Panels
          6.Style: SD-206 - 2x2 Panel Array.
          7.Style: SD-207 - Four Horizontal Rectangular Panels.
          8.Style: SD-208 - Two Horizontal Rectangular Panels w/ Center Panel.
          9.Style: SD-209 - 2x3 Panel Array.
          10.Style: SD-210 - 2x3 Panel Array w/ 2 Center Panels.
          11.Style: SD-211 - 3x2 Panel Array.
          12.Style: SD-212 - 2x4 Panel Array.
          13.Style: SD-213 - 3x2 Panel Array w/ Center Panel.
          14.Style: SD-214 - Fully Glazed 18 Light w/ 3x6 Muntin Array.
          15.Style: SD-215 - 1/2 Glazed 9 Light w/ 3x3 Muntin Array and 2 Vertical Lower Panels.
          16.Style: SD-219 - 2/3 Glazed 12 Light w/ 3x4 Muntin Array and Single Lower Panel.
          17.Style: SD-220 - 3x3 Panel Array.
          18.Style: SD-221 - Decorative Lattice and 10 Light configuration
          19.Style: SD-222 - Decorative 6 Vertical Rail with Center Light
          20.Style: SD-223 - Decorative 6 Vertical Rail with Large Prairie Center Light
          21.Style: SD-224 - Two Horizontal Rectangular Panels - Upper Panel Decorative.
          22.Style: SD-224a - 3x8 Panel Array.
          23.Style: SD-300 - Two Horizontal Panels with Decorative Panel Corners.
          24.Style: SD-301 - Two Horizontal Panels with Decorative Circular Door Center.
          25.Style: SD-302 - Two Horizontal Panels with Filleted Corners at Handle Placement.
          26.Style: SD-303 - 2x2 Panel Array, Upper Panels w/ Arch Top Panels.
          27.Style: SD-304 - 2x2 Panel Array w/ Sloping Upper Panels.
          28.Style: SD-305 - Single Panel with Decorative Panel Corners.
          29.Style: SD-306 - 3x3 Panel Array w/ Common Arch Top Panels.
          30.Style: SD-307 - 9 Panel Decorative Configuration.
          31.Style: SD-308 - Fully Glazed Single Light Arched Door Top
          32.Style: SD-309 - 6 Panel and Center Light Arched Door Top
          33.Style: SD-310 - 3 Panel with Center Crescent Light.
          34.Style: SD-311 - Sloped Top Decorative Door w/ 3 Panels and 4 Perimeter Lights.
          35.Style: SD-312 - 9 Panel and Top Circle Light Arched Door Top.
          36.Style: SD-313 - 3 Horizontal Decorative Panel.
          37.Style: SD-314 - 3 Panel with Oval Light.
          38.Style: SD-315 - Decorative Pointed Arch with Center Light.
          39.Style: E-1319 - Arc Top 2x5 Panel Array.
          40.Style: SD-317 - Decorative Multi Panel Arched Door Top.
          41.Style: SD-318 - Decorative Multi Panel with Arched Top Glazing.
          42.Style: SD-319 - Arc Top 2 Horizontal Panel.
          43.Style: SD-320 - Decorative Pointed Arch with Small Center Light.
          44.Style: SD-321 - Decorative Arched Top Door with Concentric Arched Top Glazing.
          45.Style: SD-322 - Double Leaf, Glazed 1/2 Arch Creating Common Arch.
          46.Style: SD-323 - 2x2 Decorative Panel Array.
          47.Style: SD-324 - Decorative Multi Panel door with Decorative Arc Top Glazing.
          48.Style: SD-325 - Center Decorative Oval Light.
          49.Style: SD-326 - Dutch Styled with Upper 16 Light 4x4 Muntin Array.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if sidelights are not required on this project.
 
          E.Sidelight Design:
          ** NOTE TO SPECIFIER ** Select Sidelight Design. For visual depictions of the View at: www.somersetdoorandcolumnco.com/sandt.htm or the Current Somerset Door Architectural Binder. Delete 11 of the next 12 paragraphs.
          1.Style: SL-240- 3 Upper Lights, 1 Lower Panel.
          2.Style: SL-250 - 1 Light.
          3.Style: SL-260 - 6 Lights.
          4.Style: SL-270 - 4 Upper Lights, 1 Lower Panel.
          5.Style: SL-280 - 1 Upper Light, 1 Lower Panel.
          6.Style: SL-290 - 5 Lights.
          7.Style: SL-210 - 4 Upper Lights and 1 Lower Panel, Glass Panel in Concentric Arc.
          8.Style: SL-215 - 1 Angled Upper Panel and 1 Lower Panel.
          9.Style: SL-220 - Arched Center Light, 1 Upper and 1 Lower Panel.
          10.Style: SL-225 - Arched Decorative Center Light, 1 Upper and 1 Lower Panel.
          11.Style: SL-230 - Arched Decorative Upper Light, 2 Lower Panels.
          12.Style: SL-245 - 3 Upper Lights, Lower Angled Panel.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if transoms are not required on this project.
 
          F.Transom Design:
          ** NOTE TO SPECIFIER ** Select Transom Design. For visual depictions of the View at: www.somersetdoorandcolumnco.com/sandt.htm or the Current Somerset Door Architectural Binder. Delete five of the next six paragraphs.
          1.Style: ST-405 - Rectangular, 3 Horizontal Light.
          2.Style: ST-415 - Half Ellipse Divided Light.
          3.Style: ST-425 - Half Round Full Light.
          4.Style: ST-435 - Arc Top Full Light.
          5.Style: ST-465 - Half Round Full Decorative Light.
          6.Style: ST-495 - Decorative, Arc Top w/ 3 Light arrays (L 2x2, C 2x4, R 2x2).
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Complete entryways are not specified.
 
          G.Entryway Design:
          ** NOTE TO SPECIFIER ** Select Entryway Design. For visual depictions of the Designs, consult www.somersetdoorandcolumnco.com/entryways.htm or the Current Somerset Door Architectural Binder. Delete seven of the next eight paragraphs.
          1.SD Entry 901:
          a.Door: Single Leaf Flat Top Door, 2 Light, 2 Panel Door
          b.Sidelights: SL-210, Left and Right
          c.Transom: ST-495.
          2.SD Entry 501:
          a.Door: Dual Leaf Arc Top Door w/ Concentric 4x9 Glazing Array
          b.Sidelights: SL-215, Left and Right.
          3.SD Entry 502:
          a.Door: Single Leaf Flat Top Door w/ Arch Top Single Glazing.
          b.Sidelights: SL-220, Left and Right.
          4.SD Entry 401:
          a.Door: Single Leaf Flat Top Door w/ 3x5 Glazing Array and 3 Lower Panels.
          b.Sidelights: SL-290, Left and Right.
          5.SD Entry 503:
          a.Door: Single Leaf Flat Top Door, Arch Top Single Decorative Glazing.
          b.Sidelights: SL-225, Left and Right.
          6.SD Entry 504:
          a.Door: Single Leaf Flat Top Door w/ Triple Vertical Decorative Arch Top Glazing.
          b.Sidelights: SL-230, Left and Right.
          7.SD Entry 902:
          a.Door: Single Leaf Flat Top 4 Panel Door.
          b.Sidelights: SL-245, Left and Right.
          c.Transom: ST-435 Arc Top.
          8.SD Entry 701:
          a.Door: Single Leaf Flat Top 8 Panel Door.
          b.Sidelights: Single Panel Single Decorative Light Sidelights, Left and Right.
          c.Transom: ST-435 Arc Top.
          ** NOTE TO SPECIFIER ** Enter Specified Door, Sidelight and Transom Models where custom configurations are specified.
          9.Custom Entry Configuration:
          a.Door: __________________.
          b.Sidelights: ______________.
          c.Transom: _______________.
 
          PART 4EXECUTION
 
          4.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          4.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          4.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Install Doors plumb, level, and square without bow, warp or rack.
 
          C.Insulate or otherwise seal all cavities between jamb and rough framing.
 
          4.4FINISHING
 
          A.Follow manufacturer's guidelines for finishing doors and related components.
 
          4.5ADJUSTMENT
 
          A.Prior to project close-out, test and adjust all doors and door hardware for proper alignment.
 
          B.If door hardware is the responsibility of another installer, notify the architect immediately of any conditions that may compromise the integrity of the door installation.
 
          4.6PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION