MasterFormat: 95
Download this Fiberglass Entrance Doors Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Weather Shield Mfg., Inc. Fiberglass Entrance Doors
 
         
SECTION 08220
 
         
Copyright 2009 - 2011 ARCAT, Inc. - All rights reserved

 
         
FIBERGLASS ENTRANCE DOORS
          ** NOTE TO SPECIFIER ** Weather Shield Mfg., Inc.; Premium wood window products.
.
This section is based on the products of Weather Shield Mfg., Inc., which is located at:
One Weather Shield Plaza P. O. Box 309
Medford, WI 54451
Toll Free Tel: 800-477-6808
Tel: 715-748-6555
Email: request info
Web: www.weathershield.com
[ Click Here ] for additional information.


Since 1955, we've made windows and doors at Weather Shield the best way we know how. By putting the wants of our customers first. Today, this philosophy remains the heart and soul of everything we do.

Our comprehensive brands consist of aluminum-clad wood, wood, vinyl-clad wood and vinyl windows and patio doors. We offer more styles, shapes, sizes and options in more product lines than anyone else in the industry. It's what drives us to design, engineer and manufacture the highest quality, most energy efficient products possible.

This specification includes premium fiberglass entrance door lines as follows:

Smooth Fiberglass: Weather Shield Weather Smooth Fiberglass entry doors offer ultimate curb appeal with abundant options to beautifully complement every window and door in your home. Available in sizes up to eight feet tall, entry doors feature dent-resistant fiberglass panels for durability, plus polyurethane insulating core materials that maximize door panel energy efficiency.

Textured Fiberglass: Welcome the world to your home in style with Textured Fiberglass entry doors that combine the traditional look of a wood door with the durability of fiberglass, in heights up to eight feet. An aluminum sill features a vinyl or hardwood threshold, plus an internal weep system that channels water away from the door to help prevent rotting.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Fiberglass Door Assemblies.
 
          B.Door Frames and Exterior Trim.
 
          C.Door Hardware.
 
          D.Sidelights.
 
          E.Transoms.
 
          F.Decorative Glass.
 
          G.Glass.
 
          H.Clear Glass Grilles.
 
          I.Blinds in the Airspace.
 
          J.Accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry: Framed openings.
 
          B.Section 06200 - Finish Carpentry: Interior wood casing.
 
          C.Section 07210 - Building Insulation: Batt insulation at door head and jambs.
 
          D.Section 07460 - Siding and trim.
 
          E.Section 07620 - Flashing and Sheet Metal: Flashing associated with windows and doors.
 
          F.Section 07900 - Joint Sealers: Perimeter joint sealant and backer rod.
 
          G.Section 08710 - Door Hardware: Door lock cylinders.
 
          H.Section 08800 - Glazing.
 
          I.Section 09900 - Painting and Coating: Site finishing wood surfaces.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM E 2074 - Standard Test Method for Fire Tests of Door Assemblies, Including Positive Pressure Testing of Side-Hinged and Pivoted Swinging Door Assemblies
 
          B.UL 10 (C) - Fire Tests of Door Assemblies.
 
          C.NFPA 252 - Standard Methods of Fire Tests of Door Assemblies
 
          D.Safety glass tested in accordance with ANSI Z97.1.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Indicate opening dimensions, framed opening tolerances, affected related work; and installation requirements.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          F.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing residential and commercial fiberglass entrance doors with minimum ten years documented experience.
 
          B.Installer Qualifications: Company specializing in performing residential and commercial installation of fiberglass entrance doors with minimum five years documented experience.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store units in a dry location, off the ground, under cover, protected from weather and construction activities.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
          ** NOTE TO SPECIFIER ** Include units included in the specification and delete units not required. Contact manufacturer for warranty limitations.
 
          1.8WARRANTY
 
          A.Textured Fiberglass Units: Limited Lifetime warranty.
 
          B.Smooth Fiberglass Units: Limited 25 Year warranty.
 
          C.Hardware: Limited 10 Year warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Weather Shield Mfg., Inc., which is located at: One Weather Shield Plaza P. O. Box 309 ; Medford, WI 54451; Toll Free Tel: 800-477-6808; Tel: 715-748-6555; Email: request info; Web: www.weathershield.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2FIBERGLASS DOOR ASSEMBLIES
 
          A.Mahogany Collection: Mahogany grain textured fiberglass.
          1.Thickness: 1-3/4 inches (44 mm).
          2.Construction:
          a.Core: CFC free polyurethane.
          b.Door Plates: Molded in one continuous piece, resin reinforced with hand-laid glass fiber mat, nominal 1/8 inch (3 mm) thick, minimum 15 mil gel-coated surface.
          ** NOTE TO SPECIFIER ** Select door type(s) required and delete those not required. Consult with the manufacturer to verify the availability of the door types and sizes indicated on the Drawings.
          3.Type/Size:
          a.Solid Panel Doors: Indicated on Drawings.
          b.Glass and Panel Combination Doors: Indicated on Drawings.
          c.Full Glass Doors: Indicated on Drawings.
          d.Sizes: Indicated on Drawings.
          4.ish: Mahogany grain textured fiberglass.
          ** NOTE TO SPECIFIER ** Select finish/color required and delete those not required. Selections below represent manufacturer's standard available colors.
          a.Primed.
          b.Color:
          1)As selected from manufacturer's standard colors.
          2)Pre-Painted: Sierra Brown.
          3)Pre-Painted: Brick Red.
          4)Pre-Painted: Indigo.
          5)Pre-Painted: Dark Bronze.
          6)Pre-Painted: Obsidian.
          7)Pre-Painted: Classic White.
          8)Pre-Painted: Ivory.
          9)Pre-Painted: Pebble Tan.
          10)Pre-Painted: Tan.
          11)Pre-Painted: Forest Green.
          12)Pre-Stained: Light Oak.
          13)Pre-Stained: Medium Oak.
          14)Pre-Stained: Red Oak.
          15)Pre-Stained: Walnut.
          16)Pre-Stained: Red Mahogany.
 
          B.Craftsman Collection:
          1.1-3/4 inches (44 mm).
          2.Construction:
          a.Core: CFC free polyurethane.
          b.Door Plates: Molded in one continuous piece, resin reinforced with hand-laid glass fiber mat, nominal 1/8 inch (3 mm) thick, minimum 15 mil gel-coated surface.
          ** NOTE TO SPECIFIER ** Select door type(s) required and delete those not required. Consult with the manufacturer to verify the availability of the door types and sizes indicated on the Drawings.
          3.Type/Size:
          a.Glass and Panel Combination Doors: Indicated on Drawings.
          b.Sizes: Indicated on Drawings.
          4.ish: Textured fiberglass with a vertical grain fir textured surface.
          ** NOTE TO SPECIFIER ** Select finish/color required and delete those not required. Selections below represent manufacturer's standard available colors.
          a.Primed.
          b.Color:
          1)As selected from manufacturer's standard colors.
          2)Pre-Painted: Sierra Brown.
          3)Pre-Painted: Brick Red.
          4)Pre-Painted: Indigo.
          5)Pre-Painted: Dark Bronze.
          6)Pre-Painted: Obsidian.
          7)Pre-Painted: Classic White.
          8)Pre-Painted: Ivory.
          9)Pre-Painted: Pebble Tan.
          10)Pre-Painted: Tan.
          11)Pre-Painted: Forest Green.
          12)Pre-Stained: Light Oak.
          13)Pre-Stained: Medium Oak.
          14)Pre-Stained: Red Oak.
          15)Pre-Stained: Walnut.
          16)Pre-Stained: Red Mahogany.
 
          C.Rustic Collection:
          1.1-3/4 inches (44 mm).
          2.Construction:
          a.Core: CFC free polyurethane.
          b.Door Plates: Molded in one continuous piece, resin reinforced with hand-laid glass fiber mat, nominal 1/8 inch (3 mm) thick, minimum 15 mil gel-coated surface.
          ** NOTE TO SPECIFIER ** Select door type(s) required and delete those not required. Consult with the manufacturer to verify the availability of the door types and sizes indicated on the Drawings.
          3.Type/Size:
          a.Solid Panel Doors: Indicated on Drawings.
          b.Glass and Panel Combination Doors: Indicated on Drawings.
          c.Full Glass Doors: Indicated on Drawings.
          d.Sizes: Indicated on Drawings.
          4.ish: Textured fiberglass with an alder-grained fiberglass that resembles distressed wood plank.
          ** NOTE TO SPECIFIER ** Select finish/color required and delete those not required. Selections below represent manufacturer's standard available colors.
          a.Primed.
          b.Color:
          1)As selected from manufacturer's standard colors.
          2)Pre-Painted: Sierra Brown.
          3)Pre-Painted: Brick Red.
          4)Pre-Painted: Indigo.
          5)Pre-Painted: Dark Bronze.
          6)Pre-Painted: Obsidian.
          7)Pre-Painted: Classic White.
          8)Pre-Painted: Ivory.
          9)Pre-Painted: Pebble Tan.
          10)Pre-Painted: Tan.
          11)Pre-Painted: Forest Green.
          12)Pre-Stained: Light Oak.
          13)Pre-Stained: Medium Oak.
          14)Pre-Stained: Red Oak.
          15)Pre-Stained: Walnut.
          16)Pre-Stained: Red Mahogany.
 
          D.Oak Collection:
          1.Thickness: 1-3/4 inches (44 mm).
          2.Construction:
          a.Core: CFC free polyurethane.
          b.Door Plates: Molded in one continuous piece, resin reinforced with hand-laid glass fiber mat, nominal 1/8 inch (3 mm) thick, minimum 15 mil gel-coated surface.
          ** NOTE TO SPECIFIER ** Select door type(s) required and delete those not required. Consult with the manufacturer to verify the availability of the door types and sizes indicated on the Drawings.
          3.Type/Size:
          a.Solid Panel Doors: Indicated on Drawings.
          b.Glass and Panel Combination Doors: Indicated on Drawings.
          c.Full Glass Doors: Indicated on Drawings.
          d.Sizes: Indicated on Drawings.
          ** NOTE TO SPECIFIER ** Fire rated is optional, delete if not required.
          4.Fire-Rated: 20 minute fire rated and labeled. In combination with rated frame meets:
          a.UBC 7-2 (1997) PART 1.
          b.UL 10 (C).
          c.NFPA 252.
          d.ASTM E 2074.
          5.ish: Oak grain textured fiberglass.
          ** NOTE TO SPECIFIER ** Select finish/color required and delete those not required. Selections below represent manufacturer's standard available colors.
          a.Primed.
          b.Color:
          1)As selected from manufacturer's standard colors.
          2)Pre-Painted: Sierra Brown.
          3)Pre-Painted: Brick Red.
          4)Pre-Painted: Indigo.
          5)Pre-Painted: Dark Bronze.
          6)Pre-Painted: Obsidian.
          7)Pre-Painted: Classic White.
          8)Pre-Painted: Ivory.
          9)Pre-Painted: Pebble Tan.
          10)Pre-Painted: Tan.
          11)Pre-Painted: Forest Green.
          12)Pre-Stained: Light Oak.
          13)Pre-Stained: Medium Oak.
          14)Pre-Stained: Red Oak.
          15)Pre-Stained: Walnut.
          16)Pre-Stained: Red Mahogany.
 
          E.Smooth Collection:
          1.Thickness: 1-3/4 inches (44 mm).
          2.Construction:
          a.Core: CFC free polyurethane.
          b.Door Plates: Molded in one continuous piece, resin reinforced with hand-laid glass fiber mat, nominal 1/8 inch (3 mm) thick, minimum 15 mil gel-coated surface.
          ** NOTE TO SPECIFIER ** Select door type(s) required and delete those not required. Consult with the manufacturer to verify the availability of the door types and sizes indicated on the Drawings.
          3.Type/Size:
          a.Solid Panel Doors: Indicated on Drawings.
          b.Glass and Panel Combination Doors: Indicated on Drawings.
          c.Full Glass Doors: Indicated on Drawings.
          d.Sizes: Indicated on Drawings.
          ** NOTE TO SPECIFIER ** Fire rated is optional, delete if not required.
          4.Fire-Rated: 20 minute fire rated and labeled. In combination with rated frame meets:
          a.UBC 7-2 (1997) PART 1.
          b.UL 10 (C).
          c.NFPA 252.
          d.ASTM E 2074.
          5.Finish: Smooth fiberglass surface.
          ** NOTE TO SPECIFIER ** Select finish/color required and delete those not required. Selections below represent manufacturer's standard available colors.
          a.Primed.
          b.Color:
          1)As selected from manufacturer's standard colors.
          2)Pre-Painted: Sierra Brown.
          3)Pre-Painted: Brick Red.
          4)Pre-Painted: Indigo.
          5)Pre-Painted: Dark Bronze.
          6)Pre-Painted: Obsidian.
          7)Pre-Painted: Classic White.
          8)Pre-Painted: Ivory.
          9)Pre-Painted: Pebble Tan.
          10)Pre-Painted: Tan.
          11)Pre-Painted: Forest Green.
          12)Pre-Stained: Light Oak.
          13)Pre-Stained: Medium Oak.
          14)Pre-Stained: Red Oak.
          15)Pre-Stained: Walnut.
          16)Pre-Stained: Red Mahogany.
 
          2.3DOOR FRAMES
 
          A.Non-rated Frames:
          ** NOTE TO SPECIFIER ** Select construction required and delete those not required.
          1.Construction:
          a.Primed Wood.
          b.Stain Grade Wood:
          ** NOTE TO SPECIFIER ** Select species required and delete those not required.
          1)Pine.
          2)Mahogany.
          c.Vinyl Clad:
          ** NOTE TO SPECIFIER ** Select vinyl color required and delete the one not required.
          1)White.
          2)Tan.
          d.Aluminum Clad:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete the one not required.
          1)Pre-Painted: Sierra Brown.
          2)Pre-Painted: Brick Red.
          3)Pre-Painted: Indigo.
          4)Pre-Painted: Dark Bronze.
          5)Pre-Painted: Obsidian.
          6)Pre-Painted: Classic White.
          7)Pre-Painted: Ivory.
          8)Pre-Painted: Pebble Tan.
          9)Pre-Painted: Tan.
          10)Pre-Painted: Forest Green.
          e.Pre-Stained Interior Wood Frames:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete those not required.
          1)Color as selected from manufacturer's standard colors.
          2)Light Oak.
          3)Medium Oak.
          4)Red Oak.
          5)Walnut.
          6)Red Mahogany.
          2.Frame Depth:
          a.4-9/16 inches (116 mm).
          b.5-1/4 inches (133 mm).
          c.6-9/16 inches (167 mm).
          d.7-1/8 inches (181 mm).
          3.Sill Type:
          a.Adjustable Composite Sill
          b.Fixed Composite Sill
          c.Low Profile Sill (ADA)
          4.Sizes: Indicated on Drawings.
 
          B.Rated Frames: 20 Minute.
          ** NOTE TO SPECIFIER ** Select construction required and delete those not required.
          1.Construction:
          a.Primed Wood.
          b.Stain Grade Wood:
          ** NOTE TO SPECIFIER ** Select species required and delete those not required.
          1)Pine.
          2)Mahogany.
          c.Pre-Stained Interior Frames:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete those not required.
          1)Color as selected from manufacturer's standard colors.
          2)Light oak.
          3)Medium Oak.
          4)Red Oak.
          5)Walnut.
          6)Red Mahogany.
          2.Fire-Rated: 20 minute fire rated and labeled. In combination with rated door meets:
          a.UBC 7-2 (1997) PART 1.
          b.UL 10 (C).
          c.NFPA 252.
          d.ASTM E 2074.
          3.Frame Depth:
          a.4-9/16 inches (116 mm).
          b.5-1/4 inches (133 mm).
          c.6-9/16 inches (167 mm).
          d.7-1/8 inches (181 mm).
          4.Sill Type:
          a.Adjustable Composite Sill
          b.Fixed Composite Sill
          c.Low Profile Sill (ADA)
          5.Sizes: Indicated on Drawings.
 
          C.Frame Anchors: Types recommended by manufacturer for project conditions.
          ** NOTE TO SPECIFIER ** Select exterior trim required from the following paragraphs and delete those not required. Note that trim options vary by door style specified. Verify trim options with the manufacturer.
 
          D.Exterior Trim:
          ** NOTE TO SPECIFIER ** Select exterior trim paragraph and trim types required and delete those not required.
          1.Primed Trim:
          a.Wood WM180 Brickmould.
          b.Foam PVC WM180 Brickmould.
          c.Wood Historical Brickmould.
          d.Wood Flat Casing.
          2.Vinyl-Clad Trim:
          a.Historical Brickmould.
          b.Flat Casing.
          c.180 Brickmould.
          3.Aluminum-Clad Trim:
          a.Brickmould Trim 1 inch (25 mm).
          b.Traditional Brickmould.
          c.Flat Casing.
          d.Historical Brickmould.
 
          2.4HARDWARE
 
          A.Multipoint Lock: Stainless steel locking mechanism with dead bolt and reinforced strikeplate.
          1.Handle Style:
          ** NOTE TO SPECIFIER ** Select style paragraph required and delete the one not required.
          a.Classic Curve.
          b.Contemporary.
          2.Handle Finish:
          ** NOTE TO SPECIFIER ** Select finish paragraph required and delete those not required.
          a.White.
          b.Brushed Chrome.
          c.Polished Chrome.
          d.Brushed Nickel.
          e.Polished Brass.
          f.Antique Brass.
          g.Rubbed Bronze.
          h.Black.
 
          B.Dead Bolt and Passage Lock: Solid brass with European design
          1.Finish:
          ** NOTE TO SPECIFIER ** Select finish paragraph required and delete those not required.
          a.Brass.
          b.Nickel.
          c.Oil Rubbed.
 
          C.Hinges
          1.Type.
          ** NOTE TO SPECIFIER ** Select hinge type paragraph required and delete those not required. Hinge type vary with door style specified. Contact manufacturer for additional information.
          a.Standard Leaf
          b.Ball bearing
          c.Spring loaded
          d.Adjustable
          2.Hinge Finish:
          ** NOTE TO SPECIFIER ** Select hinge finish paragraph required and delete those not required.
          a.White.
          b.Stainless Steel.
          c.Brushed Chrome.
          d.Polished Chrome.
          e.Brushed Nickel.
          f.Polished Brass.
          g.Zinc Plated.
          h.Antique Brass.
          i.Rubbed Bronze.
          j.Black.
 
          2.5GLASS
 
          A.All glass shall be provided in accordance with ANSI Z97.1.
          ** NOTE TO SPECIFIER ** Select decorative glass or glass from the following paragraphs as required and delete those not required.
 
          B.Decorative Patterned Glass: Handcrafted, heirloom-quality decorative glass.
          ** NOTE TO SPECIFIER ** Select patterned paragraph and caming paragraph combination required and delete those not required. Patterned glass is limited to select collections and styles. Contact manufacturer for additional information.
          1.Patterned Glass:
          a.Newcastle.
          1)Caming: Zinc.
          2)Caming: Brass.
          b.Symphony.
          1)Caming: Black Patina.
          c.Alegra.
          1)Caming: Antique Copper.
          2)Caming: Zinc.
          3)Caming: Brass.
          d.Oak Park.
          1)Caming: Black Patina.
          e.Milano.
          1)Caming: Heavy Iron.
          f.Riviera.
          1)Caming: Black Patina.
          g.Ravenia.
          1)Caming: Wrought Iron.
          h.Eastlake.
          1)Caming: Zinc.
          2)Caming: Brass.
 
          C.Non-Decorative Glass:
          ** NOTE TO SPECIFIER ** Select tempered or Zo-e-shield glass paragraphs as required and delete the one not required.
          1.Clear Insulated.
          2.Performance Glass.
          3.Standard Low-E:
          a.Argon-Filled Airspace (where available).
          b.No Argon.
          4.Sun240 (Tinted Low-E):
          a.Argon-Filled Airspace (where available).
          b.No Argon.
          5.Zo*e*shield: Special Low-e coating designed for the highest level of energy performance, includes invisible exterior coating that repels dirt.
          a.Zo*e*shield 5:
          1)Argon-Filled Airspace (where available).
          2)No Argon.
          b.Zo*e*shield 6: Includes clear laminated interlayer that provides added protection against impact, outdoor noises and harmfull UV rays (blocks 99.9 percent A and B rays).
          ** NOTE TO SPECIFIER ** Select one of the following glass paragraph as required and delete those not required.
          c.Argon-Filled Airspace (where available).
          d.No Argon.
          6.Tinted Glass
          a.Bronze Tint.
          b.Gray Tint.
          ** NOTE TO SPECIFIER ** Select clear glass grilles from the following paragraphs as required and delete those not required. Delete entirely if not required.
 
          D.Clear Glass Grilles:
          1.Lite Patterns:
          ** NOTE TO SPECIFIER ** Select one of the following lite pattern paragraphs as required and delete those not required.
          a.Prairie pattern.
          b.Colonial pattern.
          c.Custom pattern.
          2.Decorative Grilles:
          a.Lite Patterns:
          ** NOTE TO SPECIFIER ** Select one of the following lite pattern paragraphs as required and delete those not required.
          1)Prairie pattern.
          2)Colonial pattern.
          3)Custom pattern.
          b.Grille options:
          ** NOTE TO SPECIFIER ** Select one of the following grille paragraph as required and delete those not required.
          1)Grilles-Between-The-Glass (GBG):
          a)5/8 inch ((16 mm) Flat.
          b)3/4 inch (19 mm) profiled.
          c)3/4 inch (19 mm) profiled, 2-Tone.
          2)Simulated Divided Lites (SDL): Permanently applied interior and exterior grille bars with shadow bar between the glass.
          a)7/8 inch (22 mm) Simulated Divided Lites.
          b)1-1/4 inch (32 mm) Simulated Divided Lites.
          ** NOTE TO SPECIFIER ** Select blinds from the following paragraph if required and delete if not required. Available with clear glass lights only.
 
          E.Blinds in the Airspace: Provide for lighting control and privacy in the air space of double paned clear glazing.
          1.Control: Provide with control to raise lower and tilt blinds.
          2.Color as elected from manufacturer's standard colors.
 
          2.6SIDELIGHTS AND TRANSOMS
 
          A.Sidelights:
          1.Style: To match door collection specified.
          2.Size as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select fixed or operable paragraph as required and delete the one not required. Hinged operable sidelites look like traditional sidelites when closed, but swing in increasing the effective opening of the doorway on the lock side and is available on door heights of 6 foot 8 inches and 8 foot 0 inch high units.. Delete entirely if not required.
          3.Fixed.
          4.Operable: Provided on lock side of door as indicated.
          ** NOTE TO SPECIFIER ** Select clear glass transoms or decorative transoms from the following paragraphs as required and delete those not required. Delete entirely if not required.
 
          B.Clear Glass Transoms:
          1.Style: To match door collection specified.
          2.Size as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select optional decorative grille paragraphs as required and delete those not required. Delete entirely if not required.
          3.Decorative Grilles:
          a.Lite Patterns:
          ** NOTE TO SPECIFIER ** Select one of the following lite pattern paragraphs as required and delete those not required.
          1)Prairie pattern.
          2)Colonial pattern.
          3)Custom pattern.
          b.Grille options
          ** NOTE TO SPECIFIER ** Select one of the following grille paragraph as required and delete those not required.
          1)Grilles-Between-The-Glass (GBG):
          a)5/8 inch ((16 mm) Flat.
          b)3/4 inch (19 mm) profiled.
          c)3/4 inch (19 mm) profiled, 2-Tone.
          2)Simulated Divided Lites (SDL): Permanently applied interior and exterior grille bars with shadow bar between the glass.
          a)7/8 inch (22 mm) Simulated Divided Lites.
          b)1-1/4 inch (32 mm) Simulated Divided Lites.
 
          C.Decorative Glass Transoms
          1.Style: To match door collection specified.
          2.Size as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select optional decorative transom paragraphs as required and delete those not required. Delete entirely if not required.
          3.Decorative Transoms:
          ** NOTE TO SPECIFIER ** Select patterned paragraph and caming paragraph combination required and delete those not required. Patterned glass is limited to select collections and styles. Contact manufacturer for additional information.
          a.Patterned Glass:
          1)Newcastle.
          a)Caming: Zinc.
          b)Caming: Brass.
          2)Symphony.
          a)Caming: Black Patina.
          3)Alegra.
          a)Caming: Antique Copper.
          b)Caming: Zinc.
          c)Caming: Brass.
          4)Oak Park.
          a)Caming: Black Patina.
          5)Milano.
          a)Caming: Heavy Iron.
          6)Riviera.
          a)Caming: Black Patina.
          7)Ravenia.
          a)Caming: Wrought Iron.
          8)Eastlake.
          a)Caming: Zinc.
          b)Caming: Brass.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until openings and substrates have been properly prepared.
 
          B.If opening preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Install entrance door unit plumb, level and square with no distortion of frame members.
 
          C.Use anchorage devices to securely fasten sliding door assembly to wall construction without distortion or imposed stresses.
 
          D.Fill perimeter frame to wall opening cavity with batt insulation. Do not use expansive foam insulation.
 
          E.Apply approved sealant in accordance with Section 07900 - Joint Protection
 
          F.Installation of door lock cylinder hardware is specified in Section 08710.
 
          G.Do not puncture prefinished exterior surfaces. Refer to installation instructions for complete installation recommendations.
 
          3.4ADJUSTING AND CLEANING
 
          A.Adjust operating sash and hardware to provide tight fit at contact points and at the weather stripping for smooth operation.
          ** NOTE TO SPECIFIER ** Select the following paragraph for doors and delete if not required.
 
          B.After installation adjust door units for proper operation, without binding, sticking, or racking.
 
          C.Remove excess sealant materials and visible labels from glass. Clean glass surfaces promptly after installation.
 
          D.Initiate and maintain all protection and other precautions required to ensure windows are in acceptable condition at time of substantial completion.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.6SCHEDULES
          ** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
          A.North Elevation:
          1.Opening No. D1: Size 3 feet 0 inch by 6 foot 8 inch (900 by 2134 mm) Craftsman Collection.
 
          B.East Elevation:
          1.Opening No. D4: Size 3 feet 0 inch by 6 foot 8 inch (900 by 2032 mm) Smooth Collection.
 
         
END OF SECTION