Download SECTION 08251 ALUMINUM CLAD WOOD PATIO DOORS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 08251
ALUMINUM CLAD WOOD PATIO DOORS
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Ply Gem Canada Windows & Doors ; windows, doors and patio doors.
This section is based on the products of Ply Gem Canada Windows & Doors , which is located at:
7140 40 St. S.E.
Calgary, AB, Canada T2C 2B6
Toll Free Tel: 800-297-6102
Email: request info ()
Web: plygem.ca
[ Click Here ] for additional information.
Ply Gem manufactures a comprehensive Canadian made line of windows, doors and patio doors for the new construction, home repair, retail and remodeling markets in Canada. Additionally, Ply Gem distributes domestically through their nationwide distribution center network and via export globally.
At Ply Gem, we understand that starting an exterior building project can be intimidating, so we're here to help you create a low-maintenance solution that will beautifully reflect your unique sense of style. In doing so, we offer the broadest selection of exterior building products available, all designed to work together beautifully. We now offer everything you need to create your perfect exterior, utilizing practical online design tools and informative resources to turn your plans into reality.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
French inswing patio doors.
B.
French outswing patio doors.
C.
French sliding patio doors.
D.
Bi- parting patio doors.
E.
Hinged patio doors.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06100 - Rough Carpentry: Rough opening and framing for windows.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
AAMA/WDMA/CSA 101/I.S.2/A440 - NAFS - North American Fenestration Standard/Specification for windows, doors and skylights.
B.
CSA A440S1 - Canadian Supplement to AAMA/WDMA/CSA 101/I.S.2/A440 - NAFS.
C.
U.S. Department of Energy - Energy Star Windows Program.
D.
National Resources Canada - Energy Star Windows Program.
E.
National Fenestration Rating Council (NFRC) 100 - Procedure for Determining Fenestration Product U-factors.
F.
National Fenestration Rating Council (NFRC) 200 - Procedure for Determining Fenestration Product Solar Heat Gain Coefficient and Visible Transmittance at Normal Incidence.
G.
National Fenestration Rating Council (NFRC) 700 - Product Certification Program.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Provide drawing elevations of each opening with details of rough openings, anchorage and installation.
 
** NOTE TO SPECIFIER ** Delete selection samples if colours have already been selected.
 
D.
Selection Samples: For each finish product specified, two complete sets of colour chips representing manufacturer's full range of available colours and patterns.
E.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, colour, and patterns.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
B.
Installer Qualifications: Minimum 2 year experience installing similar products.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to starting work of this section.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Handling: Handle materials to avoid damage.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.10
WARRANTY
A.
Manufacturer warrants the following for its door products:
1.
Unless otherwise specifically noted, skilled labor to repair or replace any affected component shall be provided for two years from the date of delivery.
2.
IGU failure (evidenced by moisture within the IGU caused by failure of the hermetic seal), manufacturer shall supply a replacement unit (or complete sash, including IGU, at manufacturer's discretion) for the failed unit free of charge for as long as the ownership of the home by the purchaser.
3.
Factory Painted Aluminum Extrusions: Peeling, cracking, flaking or blistering under normal use, application and proper care are warranted for ten years from the date of delivery.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Ply Gem Canada Windows & Doors , which is located at: 7140 40 St. S.E.; Calgary, AB, Canada T2C 2B6; Toll Free Tel: 800-297-6102; Email: request info (); Web: plygem.ca
B.
Web: http://plygem.ca.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
C.
Substitutions: Not permitted.
D.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
** NOTE TO SPECIFIER ** SIGNATURE Series French sliding patio doors offer timeless style in a space-saving sliding configuration. This premium patio door features full-perimeter weatherstripping for air-tight performance and adjustable rollers for smooth operation. . Beauty and performance never looked so good. Delete if not required.
 
2.2
PERFORMANCE REQUIREMENTS
A.
Product Standard: Comply with AAMA/WDMA/CSA 101/I.S.2/A440 for minimum standards of performance, materials, components, accessories, and fabrication unless more stringent requirements are indicated.
B.
Performance Class and Grade: Rated per AAMA/WDMA/CSA 101/I.S.2/A440.
1.
In Canada, Performance Grades for windows, doors and skylights shall be selected according to the Canadian Supplement A440S1 so as to be appropriate for the conditions and geographic location in which the window, door or skylight will be installed.
C.
Thermal Transmittance: Tested and certified per NFRC 100 maximum total fenestration product U-factor.
D.
Solar Heat-Gain Coefficient (SHGC): Tested and certified per NFRC 200 maximum total fenestration product SHGC.
 
** NOTE TO SPECIFIER ** SIGNATURE Series French inswing patio doors feature wide stiles and rails, 1-3/4 inches (44 mm) door panels, Truth Sentry adjustable hinges, and full-perimeter weatherstripping.
 
2.3
FRENCH INSWING PATIO DOOR
A.
Provide French inswing patio doors with wide stiles and rails, 1-3/4 inches (44 mm) door panels, adjustable hinges, and full-perimeter weatherstripping.
1.
Product: Signature Series Patio Door as manufactured by Ply Gem Windows
B.
Design/Configuration: Refer to Drawings.
 
** NOTE TO SPECIFIER ** Handle set available in bright brass, antique brass, oil rubbed bronze or satin nickel with matching hinge and strike in traditional or contemporary styles. Refer to Hardware selection.
Energy-efficient Warm Edge insulating tempered HP glass reduces energy costs while reducing fabric fading optional HPSC, HP2+ or HP2+SC glass upgrade and optional Warm Edge+ spacer system upgrade available for enhanced performance. Refer to glass selection.
 
1.
Provide Sentry Multi-Point lock with door hardware and handle sets as follows:
 
** NOTE TO SPECIFIER ** Delete handle set style not required.
 
a.
Handle Set: Transitional.
b.
Handle Set: Traditional.
c.
Handle Set: Contemporary.
d.
Handle Set: Classic.
e.
Handle Set: Modern.
 
** NOTE TO SPECIFIER ** Delete finish and colour not required.
 
f.
Finish: Painted.
1)
Colour: White.
2)
Colour: Beige.
3)
Colour: Faux Bronze.
4)
Colour: Matte Black.
g.
Finish: Plated.
1)
Colour: Brass
2)
Colour: Antique Brass.
3)
Colour: Brushed Chrome.
4)
Colour: Polished Chrome.
5)
Colour: Satin Nickel.
6)
Colour: Oil Rubbed Bronze.
2.
3/4 inch (19 mm) Insulated Glass Units as indicated or scheduled.
3.
1-3/4 inches (44 mm) panels with wide stiles and rails for a true French look available in full, 3/4 or 1/2 lite panels as indicated or scheduled.
4.
4-9/16 inches (116 mm) or 6-9/16 inches (167 mm) jambs made of clear wood as indicated or scheduled.
 
** NOTE TO SPECIFIER ** Delete exterior casing not required. Brick mold is only profile available for curved shaped windows and doors.
 
5.
Exterior Casing: J-Channel.
6.
Exterior Casing: 180 brick Mold.
7.
Exterior Casing: 3-1/4 Williamsburg.
8.
Exterior Casing: 3-1/2 Flat.
 
** NOTE TO SPECIFIER ** SIGNATURE Series French outswing patio doors provide classic style coupled with unbeatable performance. This high-quality, aluminum-clad wood patio door features adjustable hinges for smooth operation. Wide stiles and rails give you a true French look.
 
2.4
FRENCH OUTSWING PATIO DOOR
A.
Provide French outswing patio doors aluminum-clad wood patio door with wide stiles and rails, 1-3/4 inches (44 mm) door panels and ball bearing hinges. Warm edge insulating Low-E glass and argon gas fill, double weather strip sealing and a bumper sill.
1.
Product: Signature Series Patio Door as manufactured by Ply Gem Windows
 
** NOTE TO SPECIFIER ** All units rated in accordance with NFRC 100/200 and NAMI certified under the NFRC 700 labeling program.
 
B.
Design/Configuration: Refer to Drawings.
 
** NOTE TO SPECIFIER ** Handle set available in bright brass, antique brass, oil rubbed bronze or satin nickel with matching hinge and strike in traditional or contemporary styles. Refer to Hardware selection.
Energy-efficient Warm Edge insulating tempered HP glass reduces energy costs while reducing fabric fading optional HPSC, HP2+ or HP2+SC glass upgrade and optional Warm Edge+ spacer system upgrade available for enhanced performance. Refer to glass selection.
 
1.
Provide Sentry Multi-Point lock with door hardware and handle sets as follows:
 
** NOTE TO SPECIFIER ** Delete handle set style not required.
 
a.
Handle Set: Transitional.
b.
Handle Set: Traditional.
c.
Handle Set: Contemporary.
d.
Handle Set: Classic.
e.
Handle Set: Modern.
 
** NOTE TO SPECIFIER ** Delete finish and colour not required.
 
f.
Finish: Painted.
1)
Colour: White.
2)
Colour: Beige.
3)
Colour: Faux Bronze.
4)
Colour: Matte Black.
g.
Finish: Plated.
1)
Colour: Brass
2)
Colour: Antique Brass.
3)
Colour: Brushed Chrome.
4)
Colour: Polished Chrome.
5)
Colour: Satin Nickel.
6)
Colour: Oil Rubbed Bronze.
2.
3/4 inch (19 mm) Insulated Glass Units as indicated or scheduled.
3.
1-3/4 inches (44 mm) panels with wide stiles and rails for a true French look available in full, 3/4 or 1/2 lite panels as indicated or scheduled.
4.
4-9/16 inches (116 mm) or 6-9/16 inches (167 mm) jambs made of clear wood as indicated or scheduled.
 
** NOTE TO SPECIFIER ** Delete exterior casing not required. Brick mold is only profile available for curved shaped windows and doors.
 
5.
Exterior Casing: J-Channel.
6.
Exterior Casing: 180 Brickmould.
7.
Exterior Casing: 3-1/4 Williamsburg.
8.
Exterior Casing: 3-1/2 Flat.
 
** NOTE TO SPECIFIER ** SIGNATURE Series French sliding patio doors feature full-perimeter weatherstripping.. They open wide, and feature full-perimeter weatherstripping, and adjustable rollers.
 
2.5
FRENCH SLIDING PATIO DOOR
A.
Provide French sliding patio doors configuration with full-perimeter weatherstripping, adjustable rollers and standard multi-point lock system.
1.
Product: Sentry Series Patio Door as manufactured by Ply Gem Canada.
 
** NOTE TO SPECIFIER ** All units rated in accordance with NFRC 100/200 and NAMI certified under the NFRC 700 labeling program.
 
B.
Design/Configuration: Refer to Drawings.
 
** NOTE TO SPECIFIER ** Handle set available in bright brass, antique brass, oil rubbed bronze or satin nickel with matching hinge and strike in traditional or contemporary styles. Refer to Hardware selection.
Energy-efficient Warm Edge insulating tempered HP glass reduces energy costs while reducing fabric fading optional HPSC, HP2+ or HP2+SC glass upgrade and optional Warm Edge+ spacer system upgrade available for enhanced performance. Refer to glass selection.
 
1.
Provide Sentry Multi-Point lock with door hardware and handle sets as follows:
 
** NOTE TO SPECIFIER ** Delete handle set style not required.
 
a.
Handle Set: Transitional.
b.
Handle Set: Traditional.
c.
Handle Set: Contemporary.
d.
Handle Set: Classic.
e.
Handle Set: Modern.
 
** NOTE TO SPECIFIER ** Delete finish and colour not required.
 
f.
Finish: Painted.
1)
Colour: White.
2)
Colour: Beige.
3)
Colour: Faux Bronze.
4)
Colour: Matte Black.
g.
Finish: Plated.
1)
Colour: Brass
2)
Colour: Antique Brass.
3)
Colour: Brushed Chrome.
4)
Colour: Polished Chrome.
5)
Colour: Satin Nickel.
6)
Colour: Oil Rubbed Bronze.
2.
3/4 inch (19 mm) Insulated Glass Units as indicated or scheduled.
3.
1-3/4 inches (44 mm) panels with wide stiles and rails for a true French look available in full, 3/4 or 1/2 lite panels as indicated or scheduled.
4.
4-9/16 inches (116 mm) or 6-9/16 inches (167 mm) jambs made of clear wood as indicated or scheduled.
 
** NOTE TO SPECIFIER ** Delete exterior casing not required. Brick mold is only profile available for curved shaped windows and doors.
 
5.
Exterior Casing: J-Channel.
6.
Exterior Casing: 180 Brickmould.
7.
Exterior Casing: 3-1/4 Williamsburg.
8.
Exterior Casing: 3-1/2 Flat.
2.6
FINISH
 
** NOTE TO SPECIFIER ** ECP is added to darker colours on Ply Gem metal clad windows and doors to resist fading and chalking. This premium paint utilizes acroflur(TM), a Kynar(R) based coating which offers significantly better resistance to fading and chalking compared to Acrylic/Polyester paints common in the window industry.
 
A.
Finish: Light colours are AAMA 2603 paint finish, dark colours are AAMA 2604. Dark colours have Enhanced Colour Protection coating of Kynar to protect from fading and chalking.
 
** NOTE TO SPECIFIER ** Delete interior frame finish not required.
 
1.
Interior Frame Colour: Natural Clear Wood.
 
** NOTE TO SPECIFIER ** Delete exterior frame colour not required.
 
2.
Exterior Frame Colour: White.
3.
Exterior Frame Colour: Beige.
4.
Exterior Frame Colour: Cashmere.
5.
Exterior Frame Colour: Sable.
6.
Exterior Frame Colour: Slate Grey.
7.
Exterior Frame Colour: Clear Anodized.
8.
Exterior Frame Colour: Taupe.
9.
Exterior Frame Colour: Hunter Green.
10.
Exterior Frame Colour: Redwood.
11.
Exterior Frame Colour: Brown.
12.
Exterior Frame Colour: Black.
 
** NOTE TO SPECIFIER ** Delete hardware colour not required.
 
13.
Allure Hardware:
a.
Hardware Colour: White.
b.
Hardware Colour: Black.
c.
Hardware Colour: Beige.
14.
Signature Hardware:
a.
Hardware Colour: White.
b.
Hardware Colour: Beige.
c.
Hardware Colour: Matte Black.
d.
Hardware Colour: Faux Bronze.
e.
Hardware Colour: Brass.
f.
Hardware Colour: Antique Brass.
g.
Hardware Colour: Chrome.
h.
Hardware Colour: Brushed Chrome.
i.
Hardware Colour: Satin Nickel.
j.
Hardware Colour: Oil Rubbed Bronze.
 
** NOTE TO SPECIFIER ** Delete grille if not required.
 
B.
Grille:
 
** NOTE TO SPECIFIER ** Delete design not required.
 
1.
Design: 1 inch (25 mm) Flat GBG.
2.
Design: 13/16 inch (21 mm) Flat GBG.
3.
Design: 5/8 inch (16 mm) Flat GBG.
4.
Design: 5/16 inch (8 mm) Flat GBG.
5.
Design: 1 inch (25 mm) Contoured GBG.
6.
Design: 3/4 inch (19 mm) Contoured GBG.
7.
Design: 1 inch SDL.
8.
Design: 2 inches SDL.
 
** NOTE TO SPECIFIER ** Delete pattern not required.
 
9.
Pattern: Standard.
10.
Pattern: Half Standard.
11.
Pattern: Ladder.
12.
Pattern: Heritage.
13.
Pattern: Perimeter Heritage.
14.
Pattern: Three Over One.
15.
Pattern: Two Over Two.
16.
Pattern: Two Over One.
2.7
GLAZING
 
** NOTE TO SPECIFIER ** Refer to manufacturer's literature for performance of glass required.
 
A.
Energy Performance:
 
** NOTE TO SPECIFIER ** Zone compliant glass performance, Refer to Energy Star Ratings for window series selected. Insert zone of building locale.
 
1.
ENERGY STAR Zone - Canada (2015): _____.
2.
Section 9.36 Energy Efficiency: _____.
 
** NOTE TO SPECIFIER ** Zone compliant Section 9.36 energy performance
 
3.
U-Value Metric: _____.
4.
Energy Rating: _____.
5.
SHGC: _____.
 
** NOTE TO SPECIFIER ** Delete glass package not required.
 
B.
IGU Unit Construction:
 
** NOTE TO SPECIFIER ** LOW-E GLASS PACKAGES Our Low-E glass packages combine Low-E and Warm Edge spacer options, providing insulating glass options to meet your specific needs. Our Low-E glass packages provide better performance in regions with hot summers and cold winters. Our Low-ESC (solar cooling) glass packages are optimized for regions with significant indoor cooling and glare reduction requirements. Our Low-E glass packages can be combined with capillary tubes to address performance needs in high altitude applications. These glass packages are combined with capillary tubes to address performance needs in high altitude applications.
 
1.
Eco Max Shield 366.
a.
Location/Elevation: _____.
b.
Glass Product: _____.
 
** NOTE TO SPECIFIER ** Eco Shield 270 reduces solar heat gain coefficient by 50% or more compared to ordinary glass in the summer and keeps homes cozy by blocking heat loss in the winter. It blocks 86% of the sun's UV rays yet lets light stream in due to its exceptional clarity without a heavy bronze or smoke-coloured tint. Delete if not required.
 
2.
Eco Shield 270.
a.
Location/Elevation: _____.
b.
Glass Product: _____.
 
** NOTE TO SPECIFIER ** Eco Gain 180 provides excellent insulating capability by blocking heat loss to the outside and reflecting heat back into the room. It is the ideal glass for passive solar applications as it allows the winter sun's heat to pass into the home and provide "free heat." It also blocks 76% of the sun's harmful UV rays. Delete if not required.
 
3.
Eco Gain 180.
a.
Location/Elevation: _____.
b.
Glass Product: _____.
 
** NOTE TO SPECIFIER ** Delete additional glass construction options not required.
 
4.
Provide tinted glass as indicated or scheduled.
5.
Provide obscure glass as indicated or scheduled.
6.
Provide tempered glass as indicated or required to comply with local building codes.
7.
Provide laminated (security) glass as indicated or scheduled.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions and in proper relationship with adjacent construction. Sealing options should be chosen based on the best practices and codes prevalent for each situation/installation.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION