Download SECTION 08300 SPECIALTY DOORS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 08300
SPECIALTY DOORS
 
 
Copyright 2011 - 2013 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Rite-Hite; cold storage doors, fabric doors, special doors and coiling doors.
.
This section is based on the products of Rite-Hite, which is located at:
8900 N. Arbon Dr.
Milwaukee, WI 53223
Toll Free Tel: 888-214-0882
Tel: 414-355-2600
Fax: 414-355-9248
Email: request info (info@ritehite.com)
Web: www.ritehite.com
[ Click Here ] for additional information.
RITE-HITE, headquartered in Milwaukee, Wisconsin USA is a world-wide leader in the development, manufacture, and sale of loading dock safety systems and industrial door solutions. All of our products are designed for maximum safety, productivity, and reduced operating costs at your facility.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Cold Storage Doors:
1.
FasTrax FR.
2.
Barrier Glider Door.
3.
Iso-Tek Door.
B.
Fabric Overhead Doors:
1.
BugShield Screen Roll-Up Door.
2.
BugShield Screen Sliding Door.
3.
Dok-Dor.
C.
High Speed Doors:
1.
FasTrax High Performance Door.
2.
FasTrax Clean High Performance Door.
3.
SplitSecond High Performance Door.
4.
SplitSecond Clean High Performance Door.
5.
TrakLine Roll High Performance Door.
6.
TrakLine Fold High Performance Door.
7.
TrakLine PLUS High Performance Door.
8.
LiteSpeed High Performance Door
9.
LiteSpeed Clean High Performance Door.
D.
Machine Guarding:
1.
Guardian Defender Machine Guarding Door.
2.
FlashFold Vertical Rising Automated Barrier Door.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 16050 - Basic Electrical Methods and Materials.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM International (ASTM):
1.
ASTM A 526 - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) by the Hot-Dip Process, Commercial Quality.
2.
ASTM D 1929 - Standard Test Method for Determining Ignition Temperature of Plastics.
3.
ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
4.
ASTM E 330 - Standard Test Method for Structural Performance of Exterior Windows, Doors, Skylights, and Curtain Walls by Uniform Static Air Pressure Difference.
B.
cGMP - Federal Current Good Manufacturing and Product Quality Standard.
C.
NEMA - National Electrical Manufacturers Association.
D.
I.C.B.O - International Council of Code Officials.
E.
UBC 17-5 - Room Fire Test Standard for Interior of Foam Plastics Systems (Corner Room Burn).
F.
FDA - US Food and Drug Administration.
G.
Underwriters Laboratories Inc. (UL) 508 - Standard of Safety for Industrial Control Equipment.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: showing overall dimensions (width, height) and location of electrical service panels and motor locations.
D.
Closeout Submittals:
1.
Submit manufacturer's owner's manual, maintenance manual and master service manual.
2.
Manufacturer's warranty.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
E.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
F.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Providing sole source for design, engineering, manufacturing and warranty claims handling.
B.
Installer Qualifications: Trained and certified by manufacturer.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.8
WARRANTY
 
** NOTE TO SPECIFIER ** FasTrax warranty. Delete if not required.
 
A.
The manufacturer shall provide a 2-year limited warranty on parts and labor, including electrical.
 
** NOTE TO SPECIFIER ** Glider and Roll-Up door warranty. Delete if not required.
 
B.
The manufacturer shall provide a 1-year limited warranty on parts and labor, including electrical.
C.
The manufacturer shall warrant that the equipment will perform in a manner satisfactory to the Owner for a period of 12 months after the date of installation. If the Owner is not satisfied with the performance of the equipment, the Owner may notify the manufacturer and the manufacturer shall remove the equipment and refund the equipment purchase price to the Owner.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Rite-Hite, which is located at: 8900 N. Arbon Dr. ; Milwaukee, WI 53223; Toll Free Tel: 888-214-0882; Tel: 414-355-2600; Fax: 414-355-9248; Email: request info (info@ritehite.com); Web: www.ritehite.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
** NOTE TO SPECIFIER ** Rite-Hite Doors line of cooler and freezer doors has a design which can help improve the productivity and efficiency of cold storage facilities. Our line-up includes bi-parting doors, high speed roll-up doors, bi-rolling doors and impact doors. Reflek-Tek(TM) insulated panels help block the infiltration of heat and humidity. Delete if not required.
 
2.2
COLD STORAGE DOORS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
High Speed Roll-Up Cold Storage Doors: FasTrax FR Series as manufactured by Rite-Hite.
1.
Design: Curtain retention wear resistant wind guides providing tension over the entire length of the side frame. Door shall have TRUE Auto Re-Feed, which automatically positions the curtain back into the side frame after an impact without manual intervention or resetting at the control box. Door shall not have limit switches operating within the side frames. Door shall have a soft bottom edge which yields in the horizontal plane when impacted. Door shall not have metal bottom bars, springs, pulleys or counterweights. Door shall not have coil cords, junction boxes or any other external electronics within the door opening or the door curtain.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
2.
Model: FasTrax FR (Vertical Lift).
3.
Model: FasTrax FR (High Lift).
4.
Model: FasTrax FR (Standard Lift).
5.
Model: FasTrax FR (45 Deg Tiltaway).
6.
Size: 10 feet wide by 18 feet high (3048 mm by 5486 mm) maximum.3 feet wide by 3 feet high (915 mm by 915 mm) minimum. Refer to drawings.
7.
Curtain Material: 1 inch (25 mm) thick insulated fabric panel (standard color: blue). Curtain shall have an R-4 insulating value. InsulMax as manufactured by Rite-Hite.
8.
Side Frames: Powder coated extruded aluminum construction.
9.
Speed: Minimum - 48 inches (1219 mm)/second minimum to 100 inches (2540 mm) per second. Maximum speed is determined by door size.
10.
Drive System: Motor shall be 2 HP electric motor with direct drive gearbox. Variable frequency drive. Drive system shall consist of a drive gear, drive spheres and a composite edge material attached to the curtain. Door shall have a hand operated brake disconnect for emergency manual operation.
 
** NOTE TO SPECIFIER ** Optional chain hoist manual operation. Delete if not required.
 
11.
Door shall have manual opening using a chain hoist.
 
** NOTE TO SPECIFIER ** Delete electrical requirements not required.
 
12.
Electrical Requirements: Single phase 220-240V, 60 HZ.
13.
Electrical Requirements: Three phase 208V, 60 HZ.
14.
Electrical Requirements: Three phase 240V, 60 HZ.
15.
Electrical Requirements: Three phase 400V, 50/60 HZ.
16.
Electrical Requirements: Three phase 460V, 60 HZ.
17.
Electrical Requirements: Three phase 575V, 60 HZ.
18.
Thermal Air Seal: Sealing system designed to circulate warm air through 4-1/2 inches (114 mm) diameter fabric tubes around wall perimeter of opening.
 
** NOTE TO SPECIFIER ** Delete electrical requirements not required.
 
a.
Electrical Requirement: Single phase, 120 VAC, 50/60HZ.
b.
Electrical Requirement: Transformer matching controller voltage.
19.
Controller: Mounted inside NEMA 4X UL listed control box with open push button and on/off switch. Controller shall be digital i-COMM variable frequency drive as manufactured by Rite-Hite Corp.
20.
Door Activation: Door shall be activated by one of the following: Induction loop, motion sensor, electronic eye, push button control, radio control, pull cord or other methods. Refer to drawings.
21.
Safety Equipment: Door controls shall be listed to applicable US and Canadian safety standards by Underwriters Laboratories Inc. (UL) 508. Door shall be CE compliant.
a.
Door shall include two reversing thru-beam photo eyes mounted at 18 inches (457 mm) and 54 inches (1372 mm) to monitor the door opening, and reverse the curtain if obstructed.
b.
Door shall have Virtual Vision light communication system to alert personnel to objects, equipment or personnel moving on the opposite side of the door opening.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
c.
Door shall have I-Zone area detection system, which detects pedestrians moving within an area of three feet on either side of the door opening and within the opening and reverses the downward direction if activated.
d.
If power failure occurs, brake holds door in place and can be released manually.
22.
Curtain Fans: Two curtain fans mounted for air coverage on warm side of curtain.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Bi-Parting Cold Storage Doors: Barrier Glider Iso-Tek Door Panel System as manufactured by Rite-Hite.
1.
Design: Door shall include a thick, insulated nose to assure a tight seal at the leading edge. All seals shall be replaceable. No doors shall be accepted that do not have replaceable seals. Tubular header and support beams shall be heavy-gauge steel for long-term durability. Two steel trolleys shall travel on the round track via hourglass-shaped urethane rollers. Roller shape and tubular track shall allow the panels to rotate on track for enhanced panel impactability. No door shall be accepted that requires a heated panel defrost system. Panel retention system shall keep panels tight against the seals, yet allow panels to swing away from the wall and automatically reset. No doors shall be accepted without automatic reset after impact.
2.
Temperature Range: -20 degrees to +120 degrees F (-29 degree to 49 degree C).
 
** NOTE TO SPECIFIER ** Delete model not required.
 
3.
Model: 7100 Barrier Glider, Bi-Part, Flexible Panel.
4.
Model: 7100 Barrier Glider, Single Slide, Flexible Panel, Lead Edge Motor Location.
5.
Model: 7100 Barrier Glider, Single Slide, Flexible Panel, Storage Side Motor Location.
 
** NOTE TO SPECIFIER ** Manual slider. Delete references to motor and opening speeds. Delete if not required.
 
6.
Model: 7100 Barrier Glider, Manual Single Slide, Flexible Panel.
7.
Size: 10 feet wide by 16 feet high (3048 mm by 4877 mm) maximum. 7 feet wide by 8 feet high (2134 mm by 2438 mm) minimum. Refer to drawings.
8.
Header/Trolley: 3 inches (76 mm) round steel tube header with hour shaped urethane rollers supporting panels.
9.
Support Tubes: 1 inch by 3 inches by 11 ga (25 mm by 76 mm by 3.0 mm) steel tube.
 
** NOTE TO SPECIFIER ** Motorized doors only. Delete speed not required.
 
10.
Speed: Bi-Parting power doors shall have an opening speed of 60 inches (1524 mm per second and a closing speed of 30 inches (762 mm) per second.
11.
Speed: Single-slide power doors shall have an opening speed of 30 inches (762 mm) per second and a closing speed of 15 inches (381 mm) per second.
12.
Door Material: Door panels shall be 3 inches (76 mm) thick flexible panels, with insulating foam core and R-10 rating for enhanced impactability.
 
** NOTE TO SPECIFIER ** Delete fabric color not required.
 
a.
Panels shall be covered with 30 oz. gray polyurethane fabric.
b.
Panels shall be covered with 30 oz. white polyurethane fabric.
 
** NOTE TO SPECIFIER ** Option. Available with flexible panels only. Delete if not required.
 
c.
Door panel shall have 4-pane, 16 inches by 34 inches (406 mm by 864 mm) vision panels.
 
** NOTE TO SPECIFIER ** Motorized doors only. Delete speed not required.
 
13.
Drive System: AC drive system.
 
** NOTE TO SPECIFIER ** Motor options: Delete if not required.
 
a.
Provide motor cover.
 
** NOTE TO SPECIFIER ** Motorized doors only. Delete electrical requirements not required.
 
14.
Electrical Requirements: Single phase 220V, 60 HZ.
15.
Electrical Requirements: Three phase 208-230V, 60 HZ.
16.
Electrical Requirements: Three phase 460V, 60 HZ.
17.
Electrical Requirements: Three phase 575V, 60 HZ.
18.
Thermal Air Seal: Sealing system designed to circulate warm air through 4-1/2 inches (114 mm) diameter fabric tubes around wall perimeter.
 
** NOTE TO SPECIFIER ** Delete electrical requirements not required.
 
a.
Electrical Requirement: Single phase, 120 VAC, 50/60HZ.
b.
Electrical Requirement: Single phase, 220 VAC, 50/60HZ.
c.
Electrical Requirement: Transformer matching controller voltage.
 
** NOTE TO SPECIFIER ** Motorized doors only. Delete if not required.
 
19.
Controller: Mounted inside NEMA 4X or NEMA 12 UL listed control box with open push button which flashes during a fault condition and power disconnect switch. Controller shall be digital i-COMM solid state logic controller and cycle counter as manufactured by Rite-Hite Corp.
 
** NOTE TO SPECIFIER ** Motorized doors only. Delete if not required.
 
20.
Door Activation: Door shall be activated by one of the following: Induction loop, motion sensor, electronic eye, push button control, radio control, pull cord or other methods. Refer to drawings.
21.
Safety Equipment: Door controls shall be listed to applicable US and Canadian safety standards by Underwriters Laboratories Inc. (UL) 508. Door shall be CE compliant.
a.
Door shall have flexible panels to help prevent impact damage.
b.
Panel retention system and tubular track/roller system shall allow panel to rotate on track.
 
** NOTE TO SPECIFIER ** Motorized doors only. Delete if not required.
 
c.
Door shall have automatic reopen when an object in the opening prevents panels from closing.
 
** NOTE TO SPECIFIER ** Motorized doors only. Delete if not required.
 
d.
No external electronics or sensing devices shall be placed on leading edge of panels.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Bi-Parting Rolling Cold Storage Doors: High Speed Iso-Tek Cold Storage Door System as manufactured by Rite-Hite.
1.
Design: Door shall include a thick, insulated door panels. All seals shall be replaceable. No doors shall be accepted that do not have replaceable seals. Two steel trolleys per panel shall travel on the round track via hourglass-shaped urethane rollers. Roller shape and tubular track shall allow the panels to rotate on track for enhanced panel impactability. No door shall be accepted that requires a heated panel defrost system. Panel retention system shall keep panels tight against the seals, yet allow panels to swing away from the wall and automatically reset. No doors shall be accepted without automatic reset after impact.
2.
Temperature Range: -20 degrees to +120 degrees F (-29 degree to 49 degree C).
 
** NOTE TO SPECIFIER ** Delete model not required.
 
3.
Model: 8600 Cold Storage Door - 2-Panel Configuration.
4.
Model: 8600 Cold Storage Door - 4-Panel Configuration.
5.
Model: 8600 Cold Storage Door - Single-Slide Configuration.
6.
Size: 7 feet-3 inches wide by 18 feet high (2210 mm by 5486 mm) maximum. 6 feet wide by 8 feet high (1829 mm by 2438 mm) minimum. Refer to drawings.
7.
Header/Trolley: Two piece, 3/16 inch (4.8 mm) aluminum extrusion with two integral trolley paths -- one for the lead panel, and one for the follower panel. Two trolleys are attached to each panel. Trolley assembly is hinged for enhanced panel impactability. Header is canted 3 degrees, center to both ends for positive sealing and reduced seal wear. Self-supporting on two floor-mounted beams constructed of 2 inches by 3 inches by 1/8 inch (51 mm by 76 mm by 3 mm) aluminum tubing.
 
** NOTE TO SPECIFIER ** Delete door not required.
 
8.
Speed: Bi-Parting power doors shall have an opening speed of 84 inches (2134 mm) per second and a closing speed of 20 inches (508 mm) per second.
9.
Speed: Single-slide power doors shall have an opening speed of 42 inches (1067 mm per second and a closing speed of 20 inches (508 mm) per second.
10.
Door Material: Door panels shall be 3 inches (76 mm) thick flexible panels, with insulating foam core and R-10 rating for enhanced impactability. Panels shall be covered with 30 oz. gray polyurethane fabric.
 
** NOTE TO SPECIFIER ** Option. Available with flexible panels only. Delete if not required.
 
a.
Door panel shall have 4-pane, 14 inches by 32 inches (356 mm by 813 mm) vision panels.
11.
Drive System: Synchronous 1-1/2 hp motor controlled by a pre-programmed AC inverter. Door commands are processed by a self-diagnostic Rite-Hite Programmable Logic Controller (PLC). Panels driven by a gearbox clutch belt drive system.
 
** NOTE TO SPECIFIER ** Delete electrical requirements not required.
 
12.
Electrical Requirements: Single phase 220VAC, 30 A, 60 HZ.
13.
Electrical Requirements: Three phase 208-230VAC, 30A, 60 HZ.
14.
Electrical Requirements: Three phase 380/415VAC, 15A, 60 HZ.
15.
Electrical Requirements: Three phase 460VAC, 15A, 60 HZ.
16.
Electrical Requirements: Three phase 575VAC, 15A, 60 HZ.
 
** NOTE TO SPECIFIER ** Required on cold side freezer mount only. Closed system blower within header does not inject warm air into freezer. Requires second 12 inches by 10 inches by 6 inches (305 mm by 254 mm by 152 mm) control box (provided).
 
17.
Thermal Air Seal: Sealing system designed to circulate warm air through 4-1/2 inches (114 mm) diameter fabric tubes around wall perimeter.
 
** NOTE TO SPECIFIER ** Delete electrical requirements not required.
 
a.
Electrical Requirement: Single phase, 120 VAC, 50/60HZ.
b.
Electrical Requirement: Single phase, 220 VAC, 50/60HZ.
c.
Electrical Requirement: Transformer matching controller voltage.
18.
Controller: Control box is NEMA 4X and fuse protected. Standard controls include "open" button which flashes upon a fault condition and a power disconnect. The box is prewired with external connections brought into pre-coded terminals. All as manufactured by Rite-Hite Corp.
19.
Door Activation: Door shall be activated by one of the following: Induction loop, motion sensor, electronic eye, push button control, radio control, pull cord or other methods. Refer to drawings.
20.
Safety Equipment: Door controls shall be listed to applicable US and Canadian safety standards by Underwriters Laboratories Inc. (UL 508).
a.
Door shall have flexible panels to help prevent impact damage.
b.
Drive clutch automatically disengages on loss of power and allows manual operation.
c.
Door shall have automatic reopen when an object in the opening prevents panels from closing.
d.
No external electronics or sensing devices shall be placed on leading edge of panels.
 
** NOTE TO SPECIFIER ** Rite-Hite Doors has the right loading dock door to meet the requirements of your facility. Delete if not required.
 
2.3
FABRIC OVERHEAD DOORS
 
** NOTE TO SPECIFIER ** When pest control and ventilation are required, the BugShield Screen Door is the perfect solution. Available in Roll-Up and Sliding models, the BugShield helps prevent the entry of unwanted pests into your facility, yet lets fresh air and light through the opening.
 
A.
BugShield Screen Roll-Up Door as manufactured by Rite-Hite.
1.
Design: Operable roll-up fabric mesh curtain. Door shall have a water resistant Hypalon bottom seal for added protection. Door shall have a centrifugal Turn-Tite top seal.
 
** NOTE TO SPECIFIER ** Delete type not required.
 
a.
Type: Roll-up manual operation.
b.
Type: Roll-up motor operation. Powered doors shall open and close at a speed of 8 inches (203 mm) per second.
 
** NOTE TO SPECIFIER ** Delete mount not required.
 
c.
Mount: Jamb mounted.
d.
Mount: Face mounted.
e.
Mount: Overhead mounted.
2.
Track: Track shall have Polyethylene track inserts to provide added wind resistance and smooth door operation.
 
** NOTE TO SPECIFIER ** Delete track material not required.
 
3.
Track Material: The in-jamb and face mount doors shall be made of extruded PVC.
4.
Track Material: The in-jamb and face mount doors shall be made of steel.
5.
Track Material: The overhead door mount doors shall be steel.
6.
Curtain material: Heavy-duty vinyl coated mesh. Sewn-in wind bars to maintain curtain shape and stability.
 
** NOTE TO SPECIFIER ** Delete mesh material not required.
 
a.
Mesh: 17 x 11 weave, .025 inch (0.64 mm) thread diameter.
 
** NOTE TO SPECIFIER ** Delete color not required.
 
1)
Color: Safety yellow.
2)
Color: Red.
3)
Color: Blue.
4)
Color: Gray.
b.
Mesh: 20 x 30 weave, 0.013 inch (0,33 mm) thread diameter, black.
c.
Mesh: 10 x 10 weave, 0.028 inch (0,71 mm) thread diameter, black.
7.
Size:
 
** NOTE TO SPECIFIER ** Delete type not required.
 
a.
Manual: Minimum - 4 feet w by 7 feet h (1220 mm by 2135 mm). Maximum - 10 feet 3 inches w by 10 feet 3 inches h (3125 mm by 3125 mm).
b.
Powered: Minimum - 4 feet w by 7 feet h (1220 mm by 2135 mm). Maximum - 14 feet w by 14 feet h (4268 mm by 4268 mm).
 
** NOTE TO SPECIFIER ** Delete drive system not required. Tubular motor with gear head required on openings greater than 10 feet 3 inches w by 10 feet 3 inches h (3125 mm by 3125 mm).
 
8.
Manual Drive System: Manual models shall utilize a 10,000 cycle torsion spring in the roll tube. Includes pull down handles and a bumper stop to prevent curtain over travel.
9.
Motor Drive System: Powered models shall be operated by an integral motor in adjustable roller.
a.
Control box and Power Source: Control box shall be NEMA 4X enclosure with constant contact rotary cam switch. 120 volt, AC, 1 ph, 60 Hz motor.
10.
Motor Drive System: Powered models shall be operated by a tubular motor with gear head, free fall brake protection, and rotary limit switches. The motor shall be contained within the roll tube and shall drive the tube with an integral key.
a.
Control box and Power Source: Control box is NEMA 4X enclosure with constant contact rotary cam switch. 120 volt, AC, 1 ph, 60 Hz motor.
11.
Safety: Door shall be a visual barrier instead of an open doorway. Powered models shall have a constant contact switch for total control of operation. Power operated doors shall comply with ANSI/UL325 safety standard. Door shall not operate with any external activation.
12.
Temperature Range: -20 degree F to 140 degree F (-29 degree C to 60 degree C).
 
** NOTE TO SPECIFIER ** When pest control and ventilation are required, the BugShield Screen Door is the perfect solution. Available in Roll-Up and Sliding models, the BugShield helps prevent the entry of unwanted pests into your facility, yet lets fresh air and light through the opening.
 
B.
BugShield Screen Sliding Door as manufactured by Rite-Hite.
1.
Design: Operable sliding fabric mesh curtain. Door shall have a water resistant Hypalon seals at top and bottom. Nose seal further protects opening. Door shall be reinforced with tensile straps sewn into the top, middle and bottom of the curtain to limit stretch and increase strength. Door shall have an ergonomic handle and locking device which shall provide opening and closing capabilities from either side of the curtain. Door shall have a 6 feet (1829 mm) tall Hypalon storage cover when door is in the full open position.
2.
Type: Sliding manual operation.
3.
Track and Trolley: Galvanized steel track and mounting hardware. Trolleys shall have two 1 inch (25 mm) nylon wheels that are spaced every 12 inches (305 mm).
4.
Curtain material: Heavy-duty vinyl coated mesh. Sewn-in wind bars to maintain curtain shape and stability.
 
** NOTE TO SPECIFIER ** Delete mesh material not required.
 
a.
Mesh: 17 x 11 weave, 0.025 inch (0.64 mm) thread diameter.
 
** NOTE TO SPECIFIER ** Delete color not required.
 
1)
Color: Safety yellow.
2)
Color: Red.
3)
Color: Blue.
4)
Color: Gray.
b.
Mesh: 10 x 10 weave, 0.028 inch (0,71 mm) thread diameter, black.
5.
Size: Minimum - 8 feet w by 8 feet h (2438 mm by 2438 mm). Maximum - 20 feet w by 18 feet h (6096 mm by 5486 mm).
6.
Manual Drive System: Manual operation is accomplished by sliding the curtain in the trolley and track system.
7.
Safety: Door shall be a visual barrier instead of an open doorway.
8.
Temperature Range: -20 degree F to 120 degree F (-29 degree C to 49 degree C).
 
** NOTE TO SPECIFIER ** The 8010 Dok-Dor is a fabric impactable loading dock door, ideal for applications with minimal overhead clearance and ample security. The simple, low profile roll-up design fits on a wide variety of openings to meet your application requirements.
 
C.
8010 Manual Dok-Dor as manufactured by Rite-Hite.
1.
Design: Manual chain hoist operation. Extruded aluminum bottom rail with weather seal on bottom edge. Breaks away when impacted.
2.
Size: Minimum 5 feet w by 7 feet h (1524 mm by 2134 mm). Maximum 10 feet w by 10 feet h (3048 mm by 3048 mm). Refer to drawings.
3.
Side Frames: Constructed of 3-1/2 inches by 3/16 inch (89 mm by 4.8 mm) structural steel angle and 1-15/16 inches by 3/16 inch (49 mm by 4.8 mm) steel pipe with 3/16 inch (4.8 mm) steel covers.
 
** NOTE TO SPECIFIER ** Delete door material not required.
 
4.
Door Material: 60 mil (1.5 mm) DuraMax, blue color only.
5.
Door Material: 100 mil (2.5 mm) DuraMax.
 
** NOTE TO SPECIFIER ** Delete door material color not required.
 
a.
Door Material Color: Blue.
b.
Door Material Color: Orange.
c.
Door Material Color: Green.
d.
Door Material Color: Grey.
e.
Door Material Color: Red.
f.
Door Material Color: White.
 
** NOTE TO SPECIFIER ** Delete vision panel not required.
 
6.
Vision Panel: 12 inches by 24 inches (305 mm by 610 mm) non-removable clear visions.
7.
Vision Panel: 12 inches by 24 inches (305 mm by 610 mm) interchangeable visions (includes sewn in screen).
8.
Curtain Retention: Durable retention clips release from side frame on impact for easy repair. Resists multi-directional wind forces.
9.
Roller Tube: 6 inches (152 mm) diameter high strength steel roller tube assembly, with integral counter balance, mounted on top of side frames.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
a.
Provide roll shroud.
10.
Door Activation: Manually operated up and down by chain hoist.
11.
Safety Equipment: Door shall have a soft bottom edge which yields when impacted. Lock down bottom rail for increased safety.
 
** NOTE TO SPECIFIER ** Rite-Hite Doors offers a full-line of unique high-speed door solutions in both rollup and bi-parting designs to meet your application requirements. Day-Lite Translucent Slats - Natural light is often difficult to realize in the loading dock area. The Rite-Flex Door lets you light up the dock with translucent acrylic slats, reducing energy use and helping create a safer workplace. Ventilation Solutions - The loading dock door opening can be an excellent source for ventilation to enhance employee comfort. Concerns for air quality and "closed-door" policies for security and safety often eliminate the option of keeping dock doors open. For those situations consider Rite-Flex Ventilation panels. Delete if not required.
 
2.4
HIGH SPEED DOORS
 
** NOTE TO SPECIFIER ** Designed around a single operational platform, FasTrax Series High Speed-High Performance Doors can match virtually any interior, exterior, high-wind, clean, cooler or freezer high-cycle application - reducing the complexity of maintaining multiple door models in one facility. Delete if not required.
 
A.
FasTrax High Speed Door as manufactured by Rite-Hite.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
1.
Model: Radial Track Configuration.
2.
Model: Standard Lift Configuration.
3.
Model: Vertical Lift Configuration.
4.
Model: High Lift Configuration.
5.
Model: Radial Track Configuration, 45 degree tilt.
6.
Size: Minimum 3 feet w by 3 feet h (914.4 mm by 914.4 mm). Maximum 16 feet w by 16 feet h (4480 mm by 4480 mm). Refer to drawings.
7.
Side Frames: Powder-coated aluminum extrusion, 4-1/2 inches wide by 4-3/4 inches projection (114 mm wide by 121 mm projection).
8.
Speed: Up to 100 inches/sec (2540 mm/sec) with standard variable-frequency drive. Top speed is dependent on door size.
9.
Curtain Retention: Wear-resistant Lexan wind guides shall keep tension on the curtain the entire length of the side frame. Standard wind pressure of 25 mph (0.2 inch - H2O, 50 pascals) for interior doors and 75 mph for external doors, includes TRUE Auto Re-feed system in case of accidental impacts to curtain.
10.
Door Material - Interior Application: 60 mil (1.5 mm) DuraMax. Blue color.
11.
Door Material - Exterior: application: 100 mil (2.5 mm) DuraMax.
 
** NOTE TO SPECIFIER ** Delete door material color not required.
 
a.
Door Material Color: Blue.
b.
Door Material Color: Orange.
c.
Door Material Color: Green.
d.
Door Material Color: Grey.
e.
Door Material Color: Red.
f.
Door Material Color: White.
 
** NOTE TO SPECIFIER ** Delete vision panel not required.
 
12.
Vision Panel - Interior Application: Curtain shall have a MaxView, 32 inches (813 mm) vertical height vision panel.
13.
Vision Panel - Exterior Application: Curtain shall have 20 inches by 20 inches (508 mm by 508 mm) vision panels.
14.
Drive System: 2-HP motor, variable-frequency drive, cushioned motor mounts, Traxion Drive System - consisting of a drive gear, drive spheres and a composite-edge material which is attached to the curtain.
 
** NOTE TO SPECIFIER ** Delete electrical requirements not required.
 
15.
Electrical Requirements: Single phase 220VAC.
16.
Electrical Requirements: Three phase 208VAC.
17.
Electrical Requirements: Three phase 230VAC.
18.
Electrical Requirements: Three phase 400VAC.
19.
Electrical Requirements: Three phase 460VAC.
20.
Electrical Requirements: Three phase 575VAC.
21.
Controller: i-COMM Digital Controller, variable-frequency drive. All as manufactured by Rite-Hite Door shall not have limit switches operating within the side frames.
22.
Door Activation: Door shall be activated by one of the following: induction loop, motion sensor, electronic eye, push button control, radio control, pull cord or other methods. Control box shall be NEMA 4X UL listed control box with open push button and power disconnect switch. Refer to drawings.
23.
Safety Equipment: Soft-Edge Technology, two thru-beam photo eyes mounted at 18 inches (457 mm) and 54 inches (1372 mm) off the floor. Door controls shall be listed to applicable US and Canadian safety standards by Underwriters Laboratories Inc. (UL) 508.
a.
Door shall have a soft bottom edge which yields in the horizontal plane when impacted.
 
** NOTE TO SPECIFIER ** Virtual Vision is designed for use with freezer doors and other doors without vision panels. Delete if not required.
 
b.
Door shall have Virtual Vision safety technology. The system shall alert personnel to people, objects or equipment moving on the opposite side of a door. Red LED warning lights and signs on both sides of the door alert the personnel.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
c.
Door shall have I-Zone area detection system, which detects pedestrians moving within an area of three feet (one meter) on either side of the door opening and within the opening and reverses the downward direction if activated.
d.
Door shall not have coil cords, junction boxes or any other external electronics within the door opening. Door shall not have metal bottom bars, springs, pulleys or counterweights.
e.
If power failure occurs, brake holds door in place and can be released manually.
 
** NOTE TO SPECIFIER ** Simple, reliable FaxTrax Clean High Speed-High Performance Door The washdown door that has it all. Clean design from top to bottom - engineered specifically for clean environments. Delete if not required.
 
B.
FasTrax Clean High Speed Door as manufactured by Rite-Hite.
1.
Design: Door shall provide a cleanable bottom curtain edge to comply with USDA and FDA guidelines for cleanability. Withstands high-pressure wash down with the harshest cleaning chemicals. Curtain bottom cannot include a hard bottom rail, or bottom mounted reversing mechanisms. Door shall have a fabric seal attached to the top of the curtain to seal at the lintel.
2.
Size: Minimum 3 feet w by 3 feet h (915 mm by 915 mm). Maximum 10 feet w by 12 feet h (3048 mm by 3658 mm). Refer to drawings.
3.
Side Frames: Side frames shall be made of extruded plastic and stainless steel. Plastic side frames shall stand-off the wall 3/4 inch (19 mm) when installed to allow deep cleaning. Side frames shall be removable without the use of tools.
4.
Speed: Up to 100 inches/sec (2540 mm/sec) with standard variable-frequency drive. Top speed is dependent on door size. Closing speed 20 inches/second (508 mm/second).
5.
Curtain Retention: Under pressure, Lexan extrusions keep tension on the curtain the entire length of the side frame. Includes TRUE Auto Re-feed system in case of accidental impacts to curtain.
6.
Door Material: DuraMax 100 mil (2.5 mm).
 
** NOTE TO SPECIFIER ** Delete door material color not required.
 
7.
Door Material Color: Blue.
8.
Door Material Color: Orange.
9.
Door Material Color: Green.
10.
Door Material Color: Gray.
11.
Door Material Color: Red.
12.
Door Material Color: White.
13.
Drive System: Stainless steel motor, brake, gearbox, 2HP motor and variable frequency drive.
 
** NOTE TO SPECIFIER ** Delete electrical requirements not required.
 
14.
Electrical Requirements: Single phase 220-240VAC.
15.
Electrical Requirements: Three phase 208VAC.
16.
Electrical Requirements: Three phase 230VAC.
17.
Electrical Requirements: Three phase 400VAC.
18.
Electrical Requirements: Three phase 460VAC.
19.
Electrical Requirements: Three phase 575VAC.
20.
Controller: i-COMM Digital Controller, variable-frequency drive. Steel control cabinet NEMA 4X with sloped top and an open push button and power disconnect switch. Door shall not have limit switches operating within the side frames. Door limits shall be adjustable from the control box. All as manufactured by Rite-Hite Corp.
 
** NOTE TO SPECIFIER ** Delete option if not required.
 
a.
Control Cabinet: Stainless steel.
21.
Door Activation: Door shall be activated by one of the following: induction loop, motion sensor, electronic eye, push button control, radio control, pull cord or other methods. Door shall not have coil cords, junction boxes or any other external electronics within the door opening. Refer to drawings.
22.
Safety Equipment: Soft-Edge Technology, two thru-beam photo eyes mounted at 18 inches (457 mm) and 54 inches (1372 mm) off the floor. If power failure occurs, brake holds door in place and can be released manually. Door controls shall be listed to applicable US and Canadian safety standards by Underwriters Laboratories Inc. (UL) 508.
 
** NOTE TO SPECIFIER ** When immediate, full-height, top-to-bottom visibility, speed, and material access are required, the SplitSecond Side-Acting High Speed-High Performance Industrial Door is your best choice. The fast bi-rolling action opens the door quickly to help improve productivity, while eliminating the overhead operating concerns of roll up doors. Delete if not required.
 
C.
SplitSecond High Speed Bi-Rolling Door as manufactured by Rite-Hite.
1.
Design: Horizontal bi-parting split-center. Spring tube design to collect the curtain in the side frames. Two large vision windows and immediate top to bottom visibility decreases blind spots. Replaceable bottom seals for easy maintenance.
2.
Size: Minimum 5 feet w by 7 feet h (1524 mm by 2134 mm). Maximum 12 feet w by 12 feet h (3658 mm by 3658 mm). Refer to drawings.
 
** NOTE TO SPECIFIER ** Delete side frame not required.
 
3.
Side Frame: Stainless steel frame and brackets,
4.
Side Frame: Powder coated steel frame and brackets.
5.
Speed: Up to 100 inches/sec (2540 mm/sec) with standard variable-frequency drive. Top speed is dependent on door size. Closing speed 40 inches/second (1016 mm/second).
6.
Door Material: 40 oz. PVC.
 
** NOTE TO SPECIFIER ** Delete door material color not required.
 
7.
Door Material Color: Blue.
8.
Door Material Color: White.
9.
Drive System: Manufacturer's standard.
 
** NOTE TO SPECIFIER ** Delete electrical requirements not required.
 
10.
Electrical Requirements: Single phase 220-240VAC.
11.
Electrical Requirements: Three phase 208VAC.
12.
Electrical Requirements: Three phase 230VAC.
13.
Electrical Requirements: Three phase 400VAC.
14.
Electrical Requirements: Three phase 460VAC.
15.
Electrical Requirements: Three phase 575VAC.
16.
Controller: i-COMM Digital Controller, variable-frequency drive. Standard fiberglass control cabinet NEMA 4X, optional stainless steel control cabinet NEMA 4X.All as manufactured by Rite-Hite Corp.
17.
Door Activation: Refer to drawings.
18.
Safety Equipment: Three thru-beam photo eyes mounted at 18 inches (457mm), 36 inches (914 mm) and 54 inches (1372 mm) from the floor and obstruction sensing reversing system. Bi-part design provides enhanced visibility. Door controls shall be listed to applicable US and Canadian safety standards by Underwriters Laboratories Inc. (UL) 508.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
19.
Non Powered Opening: Allows the door to be opened in the event of an emergency or power outage.
 
** NOTE TO SPECIFIER ** SplitSecond door design with added materials and design to be FDA and cGMP compliant for pharmaceutical environments. Delete if not required.
 
D.
SplitSecond Pharma High Speed Bi-Rolling Door as manufactured by Rite-Hite.
1.
Design: FDA and cGMP compliant. Horizontal bi-parting split-center. Spring tube design to collect the curtain in the side frames. Two large vision windows and immediate top to bottom visibility decreases blind spots. Replaceable bottom seals for easy maintenance.
2.
Size: Minimum 5 feet w by 7 feet h (1524 mm by 2134 mm). Maximum 10.5 feet w by 11.5 feet h (3200 mm by 3505 mm). Refer to drawings.
 
** NOTE TO SPECIFIER ** Delete side frame not required.
 
3.
Side Frame and Header Cover: Stainless steel frame and brackets,
4.
Speed: Up to 100 inches/sec (2540 mm/sec) with standard variable-frequency drive. Top speed is dependent on door size. Closing speed 40 inches/second (1016 mm/second).
5.
Door Material: 40 oz. PVC.
 
** NOTE TO SPECIFIER ** Delete door material color not required.
 
6.
Door Material Color: Blue.
7.
Door Material Color: White.
8.
Drive System: Manufacturer's standard.
 
** NOTE TO SPECIFIER ** Delete electrical requirements not required.
 
9.
Electrical Requirements: Single phase 220-240VAC.
10.
Electrical Requirements: Three phase 208VAC.
11.
Electrical Requirements: Three phase 230VAC.
12.
Electrical Requirements: Three phase 400VAC.
13.
Electrical Requirements: Three phase 460VAC.
14.
Electrical Requirements: Three phase 575VAC.
15.
Controller: i-COMM Digital Controller, variable-frequency drive. Standard fiberglass control cabinet NEMA 4X, optional stainless steel control cabinet NEMA 4X.All as manufactured by Rite-Hite Corp.
16.
Door Activation: Refer to drawings.
17.
Safety Equipment: Three thru-beam photo eyes mounted at 18 inches (457mm), 36 inches (914 mm) and 54 inches (1372 mm) from the floor and obstruction sensing reversing system. Bi-part design provides enhanced visibility. Door controls shall be listed to applicable US and Canadian safety standards by Underwriters Laboratories Inc. (UL) 508.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
18.
Non Powered Opening: Allows the door to be opened in the event of an emergency or power outage.
 
** NOTE TO SPECIFIER ** The TrakLine Roll Door gives you all the benefits of high-speed operation and an exceptional lifetime value. It features a unique lightweight curtain design and is ideally suited for interior applications.
 
E.
TrakLine Roll High Speed Door Model 8910 as manufactured by Rite-Hite.
1.
Design: Simple, low-maintenance design with no heavy bottom bars, reversing edges or coil cords. Door shall provide a fabric bottom loop seal to provide environmental separation. Door shall have a fabric seal attached at the top. Curtain shall have full-width, 18 inches (457 mm) vertical height vision panel.
2.
Size: Maximum 12 feet w by 14 feet h (3658 mm by 4267 mm). Refer to drawings.
3.
Side Frames: 14 gauge (1.9 mm) steel with black polyurethane paint. Side frame covers shall be made from black corrugated polyethylene.
4.
Speed: Opening and closing speed at 40 inches/second (1016 m/second).
5.
Curtain Retention: V-Flex Curtain Release System shall allow curtain to separate from flexible track upon impact to prevent damage. Speed-Feed Reinsertion System shall automatically re-feed curtain after impact to help eliminate downtime.
6.
Door Material: 22-oz. PVC coated nylon fabric.
 
** NOTE TO SPECIFIER ** Delete door material color not required.
 
7.
Door Material Color: Blue.
8.
Door Material Color: Gray.
 
** NOTE TO SPECIFIER ** Delete electrical requirements not required.
 
9.
Electrical Requirements: Three phase 208VAC.
10.
Electrical Requirements: Three phase 230VAC.
11.
Electrical Requirements: Three phase 400VAC.
12.
Electrical Requirements: Three phase 460VAC.
13.
Electrical Requirements: Three phase 575VAC.
14.
Controller: i-COMM Digital Controller, variable-frequency drive. Standard fiberglass control cabinet NEMA 4X. All as manufactured by Rite-Hite.
15.
Door Activation: Door shall be activated by one of the following: induction loop, motion sensor, electronic eye, push button control, radio control, pull cord or other methods. Refer to drawings.
16.
Safety Equipment: Door shall include two reversing reflective photo eye within the side frames to monitor safety of the door opening. Door shall not have coil cords, junction boxes or any other external electronics within the door opening. If power failure occurs, brake shall hold door in place and shall be released manually. Door controls shall be listed to applicable US and Canadian safety standards by Underwriters Laboratories Inc. (UL 508).
17.
`
 
** NOTE TO SPECIFIER ** For exterior doorways and larger interior openings, get the TrakLine Fold Door. Its fast operating speed, combined with a simple, low-maintenance design, make it a cost-effective choice for your openings.
 
F.
TrakLine Fold Model 8920 High Speed Door as manufactured by Rite-Hite.
1.
Design: Simple, low-maintenance design with no heavy bottom bars, reversing edges or coil cords. Door shall provide a fabric bottom loop seal to provide environmental separation. Door shall have a fabric seal attached at the top.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
a.
Curtain shall have oval vision panel.
2.
Operation in high positive/negative pressure with fold-up design and horizontal stabilizers.
 
** NOTE TO SPECIFIER ** Delete wind speed not required.
 
a.
Design shall allow the door to operate in winds up to 45 mph (72 kph), yet release upon impact.
b.
Design shall allow the door to operate in winds up to 60 mph (95 kph), yet release upon impact.
3.
Size: Maximum 16 feet w by 16 feet h (4877 mm by 4877 mm). Refer to drawings.
4.
Side Frames: 14 gauge (1.9 mm) steel with black polyurethane paint. Side frame covers shall be made from black corrugated polyethylene.
5.
Speed: Opening and closing speed at 40 inches/second (1016 m/second).
6.
Curtain Retention: V-Flex Curtain Release System shall allow curtain to separate from flexible track upon impact to prevent damage.
7.
Door Material: 22-oz. PVC coated nylon fabric.
 
** NOTE TO SPECIFIER ** Delete door material color not required.
 
8.
Door Material Color: Blue.
9.
Door Material Color: Gray.
 
** NOTE TO SPECIFIER ** Delete electrical requirements not required.
 
10.
Electrical Requirements: Three phase 208VAC.
11.
Electrical Requirements: Three phase 230VAC.
12.
Electrical Requirements: Three phase 400VAC.
13.
Electrical Requirements: Three phase 460VAC.
14.
Electrical Requirements: Three phase 575VAC.
15.
Controller: i-COMM Digital Controller, variable-frequency drive. Standard fiberglass control cabinet NEMA 4X. All as manufactured by Rite-Hite.
16.
Door Activation: Door shall be activated by one of the following: induction loop, motion sensor, electronic eye, push button control, radio control, pull cord or other methods. Refer to drawings.
17.
Safety Equipment: Door shall include two reversing reflective photo eye within the side frames to monitor safety of the door opening. Door shall not have coil cords, junction boxes or any other external electronics within the door opening. If power failure occurs, brake shall hold door in place and shall be released manually. Door controls shall be listed to applicable US and Canadian safety standards by Underwriters Laboratories Inc. (UL) 508.
 
** NOTE TO SPECIFIER ** As the largest door we offer, the TrakLine PLUS Fold Door is the ideal choice for large exterior openings that require high-speed, high cycle operation.
 
G.
TrakLine PLUS Model 8920PL High Speed Fold Door as manufactured by Rite-Hite.
1.
Design: High cycle, low-maintenance design with no heavy bottom bars, reversing edges or coil cords. Door shall provide a fabric bottom loop seal to provide environmental separation. Door shall have a fabric seal attached at the top.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
a.
Curtain shall have oval vision panel.
2.
Operation in high positive/negative pressure with fold-up design and horizontal stabilizers. Design shall allow the door to operate in winds up to 45 mph (71 kph), yet release upon impact.
3.
Size: Maximum 400 sf (2.2 sq. m). (24 linear feet (7.3 m) in either direction). Refer to drawings.
4.
Side Frames: 10 gauge (3.4 mm) steel with black polyurethane paint. Side frame covers shall be made from black corrugated polyethylene.
5.
Speed: Opening and closing speed at 40 inches/second (1016 m/second).
6.
Curtain Retention: V-Flex Curtain Release System shall allow curtain to separate from flexible track upon impact to prevent damage.
7.
Door Material: 22-oz. PVC coated nylon fabric.
 
** NOTE TO SPECIFIER ** Delete door material color not required.
 
8.
Door Material Color: Blue.
9.
Door Material Color: Gray.
 
** NOTE TO SPECIFIER ** Delete electrical requirements not required.
 
10.
Electrical Requirements: Three phase 208VAC.
11.
Electrical Requirements: Three phase 230VAC.
12.
Electrical Requirements: Three phase 400VAC.
13.
Electrical Requirements: Three phase 460VAC.
14.
Electrical Requirements: Three phase 575VAC.
15.
Counterbalance: System with fully enclosed counterweights shall assist operation of door.
16.
Controller: i-COMM Digital Controller, variable-frequency drive. Standard fiberglass control cabinet NEMA 4X. All as manufactured by Rite-Hite.
17.
Door Activation: Door shall be activated by one of the following: induction loop, motion sensor, electronic eye, push button control, radio control, pull cord or other methods. Refer to drawings.
18.
Safety Equipment: Door shall include two reversing reflective photo eye within the side frames to monitor safety of the door opening. Door shall not have coil cords, junction boxes or any other external electronics within the door opening. If power failure occurs, brake shall hold door in place and shall be released manually. Door controls shall be listed to applicable US and Canadian safety standards by Underwriters Laboratories Inc. (UL) 508.
 
** NOTE TO SPECIFIER ** Simplicity, reliability and easy installation. The LiteSpeed door enhances the features of the general roll-up door, making it best the solution for most interior door applications. Delete if not required. Delete door model not required.
 
H.
LiteSpeed - High Performance Roll-Up Door as manufactured by Rite-Hite.
1.
Design: High cycle, low-maintenance design with no heavy bottom bars, reversing edges or coil cords. Door shall provide a fabric bottom loop seal to provide environmental separation. Door shall have a fabric seal attached at the top.
 
** NOTE TO SPECIFIER ** 52 inches high vision panel available on vinyl curtain only. Delete curtain not required.
 
a.
Curtain shall have 32 inches (813 mm) high full width vision panel.
b.
Curtain shall have 52 inches (1321 mm) high full width vision panel.
2.
Size: Minimum - 3 feet by 3 feet (914 mm by 914 mm) Maximum - 12 feet by 12 feet (3657 mm by 3657 mm) Refer to drawings.
 
** NOTE TO SPECIFIER ** LiteSpeed model. Delete if not required.
 
3.
Side Frames: Aluminum with black anodized finish.
4.
Side Frames: Aluminum with black anodized finish and stainless steel cover.
 
** NOTE TO SPECIFIER ** LiteSpeed Clean - interior clean door. Delete if not required.
 
5.
Side Frames: Stainless steel.
6.
Speed: Peak speed up to 65 inches (1651 mm) /second with standard variable-frequency drive. Closing speed 30 inches (762 mm) /second.
7.
Curtain Retention: Curtain Release System shall allow curtain to separate from flexible track upon impact to prevent damage. Pressure retention up to 0.2 inches - H2O (50 pascals). TRUE Auto Re-feed system in case of accidental impacts to curtain shall automatically re-feed curtain after impact without the need to reset the door at the control box to help eliminate downtime.
8.
Curtain: Completely heat sealed. Complies with USDA, FDA and GMP guidelines.
 
** NOTE TO SPECIFIER ** Delete curtain material not required.
 
9.
Curtain Material: 27-oz. vinyl fabric.
10.
Curtain Material: 30-oz. urethane fabric, blue only.
 
** NOTE TO SPECIFIER ** Urethane fabric curtain available in blue only. Delete curtain material color not required.
 
11.
Curtain Material Color: Blue (standard).
12.
Curtain Material Color: Green.
13.
Curtain Material Color: Gray.
14.
Curtain Material Color: Orange.
15.
Curtain Material Color: Yellow.
16.
Curtain Material Color: Red.
17.
Curtain Material Color: White.
18.
Electrical Requirements: One HP motor with variable frequency drive system. Counterbalance system with fully enclosed counterweights shall assist operation of door.
 
** NOTE TO SPECIFIER ** Delete motor rating not required.
 
a.
Motor Rated: IP55 (standard).
b.
Motor Rated: IP66.
 
** NOTE TO SPECIFIER ** Delete power source not required.
 
c.
Power: Single phase 220 - 240VAC.
d.
Power: Three phase: 208VAC.
e.
Power: Three phase: 230VAC.
f.
Power: Three phase: 400VAC.
g.
Power: Three phase: 460VAC.
h.
Power: Three phase: 575VAC.
19.
Controller: i-COMM Digital Controller, variable-frequency drive.
 
** NOTE TO SPECIFIER ** Delete controller enclosure not required.
 
a.
Enclosure: Fiberglass NEMA 4x (standard.) 14 inches (356 mm) x 16 inches (406 mm) x 8 inches (203 mm).
b.
Enclosure: Stainless NEMA 4x with sloped top 16 inches (406 mm) x 19 inches (483 mm) x 8 inches (203 mm).
c.
Enclosure: Stainless flush mount 24inches (610 mm) x 24 inches (610 mm) x 8 inches (203 mm).
d.
Enclosure: Remote mount controls with stainless face plate 4.5 inches (114 mm) x 4.5 inches (114 mm).
20.
Door Activation: Door shall be activated by one of the following: induction loop, motion sensor, electronic eye, push button control, radio control, pull cord or other methods. Refer to drawings.
21.
Safety Equipment: Soft-Edge Technology, thru-beam photo eye at 18 inches (457 mm) off the floor, reversing sensor and curtain slack sensor.
 
** NOTE TO SPECIFIER ** Optional. Delete if not required.
 
22.
Non-powered Opening: Black painted steel or stainless steel as indicated or required.
 
** NOTE TO SPECIFIER ** Optional. Delete if not required.
 
23.
Motor Shroud: Black painted steel or stainless steel as indicated or required.
 
** NOTE TO SPECIFIER ** Optional. Delete if not required.
 
24.
Header Shroud: Black painted steel or stainless steel as indicated or required.
 
** NOTE TO SPECIFIER ** Stainless steel side frames and shrouds to comply with FDA and USDA guidelines - making LiteSpeed Clean a simple, reliable interior clean door.
 
I.
LiteSpeed Clean - High Performance Roll-Up Clean GMP Door as manufactured by Rite-Hite.
1.
Design: High cycle, low-maintenance design with no heavy bottom bars, reversing edges or coil cords. Door shall provide a fabric bottom loop seal to provide environmental separation. Door shall have a fabric seal attached at the top.
 
** NOTE TO SPECIFIER ** 52 inches high vision panel available on vinyl curtain only. Delete curtain not required.
 
a.
Curtain shall have 32 inches (813 mm) high full width vision panel.
b.
Curtain shall have 52 inches (1321 mm) high full width vision panel.
2.
Size: Minimum - 3 feet by 3 feet (914 mm by 914 mm) Maximum - 12 feet by 12 feet (3657 mm by 3657 mm) Refer to drawings.
 
** NOTE TO SPECIFIER ** LiteSpeed model. Delete if not required.
 
3.
Side Frames: Aluminum with black anodized finish.
4.
Side Frames: Aluminum with black anodized finish and stainless steel cover.
 
** NOTE TO SPECIFIER ** LiteSpeed Clean - interior clean door. Delete if not required.
 
5.
Side Frames: Stainless steel.
6.
Speed: Peak speed up to 65 inches (1651 mm) /second with standard variable-frequency drive. Closing speed 30 inches (762 mm) /second.
7.
Curtain Retention: Curtain Release System shall allow curtain to separate from flexible track upon impact to prevent damage. Pressure retention up to 0.2 inches - H2O (50 pascals). TRUE Auto Re-feed system in case of accidental impacts to curtain shall automatically re-feed curtain after impact without the need to reset the door at the control box to help eliminate downtime.
8.
Curtain: Completely heat sealed. Complies with USDA, FDA and GMP guidelines.
 
** NOTE TO SPECIFIER ** Delete curtain material not required.
 
9.
Curtain Material: 27-oz. vinyl fabric.
10.
Curtain Material: 30-oz. urethane fabric, blue only.
 
** NOTE TO SPECIFIER ** Urethane fabric curtain available in blue only. Delete curtain material color not required.
 
11.
Curtain Material Color: Blue (standard).
12.
Curtain Material Color: Green.
13.
Curtain Material Color: Gray.
14.
Curtain Material Color: Orange.
15.
Curtain Material Color: Yellow.
16.
Curtain Material Color: Red.
17.
Curtain Material Color: White.
18.
Electrical Requirements: One HP motor with variable frequency drive system. Counterbalance system with fully enclosed counterweights shall assist operation of door.
 
** NOTE TO SPECIFIER ** Delete motor rating not required.
 
a.
Motor Rated: IP55 (standard).
b.
Motor Rated: IP66.
 
** NOTE TO SPECIFIER ** Delete power source not required.
 
c.
Power: Single phase 220 - 240VAC.
d.
Power: Three phase: 208VAC.
e.
Power: Three phase: 230VAC.
f.
Power: Three phase: 400VAC.
g.
Power: Three phase: 460VAC.
h.
Power: Three phase: 575VAC.
19.
Controller: i-COMM Digital Controller, variable-frequency drive.
 
** NOTE TO SPECIFIER ** Delete controller enclosure not required.
 
a.
Enclosure: Fiberglass NEMA 4x (standard.) 14 inches (356 mm) x 16 inches (406 mm) x 8 inches (203 mm).
b.
Enclosure: Stainless NEMA 4x with sloped top 16 inches (406 mm) x 19 inches (483 mm) x 8 inches (203 mm).
c.
Enclosure: Stainless flush mount 24inches (610 mm) x 24 inches (610 mm) x 8 inches (203 mm).
d.
Enclosure: Remote mount controls with stainless face plate 4.5 inches (114 mm) x 4.5 inches (114 mm).
20.
Door Activation: Door shall be activated by one of the following: induction loop, motion sensor, electronic eye, push button control, radio control, pull cord or other methods. Refer to drawings.
21.
Safety Equipment: Soft-Edge Technology, thru-beam photo eye at 18 inches (457 mm) off the floor, reversing sensor and curtain slack sensor.
 
** NOTE TO SPECIFIER ** Optional. Delete if not required.
 
22.
Non-powered Opening: Black painted steel or stainless steel as indicated or required.
 
** NOTE TO SPECIFIER ** Optional. Delete if not required.
 
23.
Motor Shroud: Black painted steel or stainless steel as indicated or required.
 
** NOTE TO SPECIFIER ** Optional. Delete if not required.
 
24.
Header Shroud: Black painted steel or stainless steel as indicated or required.
2.5
MACHINE GUARDING
 
** NOTE TO SPECIFIER ** The Guardian Defender is the ideal safety guarding device in many manufacturing environments. Anywhere that a machine operator interfaces with a machine, robot or process is an ideal application for the Guardian Defender. The Guardian Defender combines safety interlock switches/controls capable of achieving up to PLe, Category 4 level safety with a movable physical barrier restricting access to dangerous machine movement while at the same time containing process driving hazards such as weld flash/sparks, flying debris, mist, spray and other containment and exposures. Delete if not required.
 
A.
Automated Barrier Door: Guardian Defender Automated Barrier Door as manufactured by Rite-Hite.
 
** NOTE TO SPECIFIER ** Maximum 16 feet by 16 feet (4877 mm by 4877 mm). Minimum 2 feet 6 inches (762 mm) by 2 feet 6 inches (762 mm). If larger sizes are required please contact Frommelt Safety.
 
1.
Size: As indicated on the Drawings and as required by equipment configuration.
 
** NOTE TO SPECIFIER ** Delete one of the two following speed designations. Alternate fixed speeds available upon request.
 
2.
Speed (Standard): 40 inches (1016 mm) per second operation.
3.
Speed (High-Speed): Up to 60 inches (1524 mm) per second operation.
 
** NOTE TO SPECIFIER ** Optional drive. Delete if not required.
 
4.
Variable Frequency Drive: Greater control of speed, smoother operation, and shorter cycle times. Provides multiple speed open and close rates.
5.
Curtain Material: Armorplex 40 oz. vinyl coated polyester flame resistant (NFPA 701 Small Scale) high tensile ASTM tested black curtain material. 18 inches by 18 inches (457 mm by 457 mm) PVC framed window in multiple color availability.
6.
Curtain Retention: Fully Sealed UHMW Barrier Tabs.
7.
Rotary Cam Limit Switch (Standard): 25:1 ratio. with auxiliary N.O. Contacts for door position notification.
8.
Roller Tube: 4 inches (102 mm) OD 11 gauge (3.0 mm) roller tube.
 
** NOTE TO SPECIFIER ** Capable of achieving up to Cat 4 per EN 954-1, PL e Per EN ISO 13849-1, SIL 3 per EN 62061.
 
9.
Safety Switch: Up to PLe per EN/ISO 13849-1 or Cat. 4 per EN 954-1.
 
** NOTE TO SPECIFIER ** 8 Switch types to choose from.
 
a.
Switch Type: As selected from manufacturer's standard options.
 
** NOTE TO SPECIFIER ** 3 mounting location options. Indicate mounting location.
 
b.
Mounting: As selected from manufacturer's standard options.
10.
Guide/Support: Steel 3/16 inch (4.8 mm) wall construction 3 inches by 2-3/4 inches (152 mm by 70 mm). Welded 1/2 inch (13 mm) thick by 8 inches (203 mm) square base plate with multiple guide location configurations.
 
** NOTE TO SPECIFIER ** Option for added rigidity. Delete if not required.
 
a.
1-3/4 inches (44.5 mm) 11 gauge (3.0 mm) box frame Heavy Duty mounting rail
11.
Header Assembly: Fully shrouded 1- 1/4 inches (32 mm) tubular steel ladder style design with curtain pre-rolled on 4 inches (102 mm) OD 11 gauge (3.0 mm) roller tube.
 
** NOTE TO SPECIFIER ** Multiple motor locations and orientations.
 
12.
Motor: 1 HP Nord Motor Assembly with 20 N*m Precima brake with lockable hand release lever and corrosion protection, TEFC 208, 230, 400 (50 Hz), 460 and 575 V 60 Hz. IP 55 Enclosure rating, UL and CSA listed. NEMA 56C output.
 
** NOTE TO SPECIFIER ** Delete gear box drive not required First is standard, second is optional.
 
13.
Gear Box: Worm Gear reducer 10:1 ratio.
14.
Gear Box: Helical inline drive.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
15.
Encoder: Magnetic absolute multi-turn, 4096 PPR with 8192 turns.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
16.
I-COMM: Controls operation of door and communicates with VFD and Encoder for precise control. Microprocessor, control configurable inputs and outputs, menu driven with LCD display.
17.
Cycles: Continuous Duty design for millions of cycles.
18.
Speed: 40 inches (1016 mm) per second standard speed.
 
** NOTE TO SPECIFIER ** Delete types not required.
 
19.
Relay Control Box: Control boxes shall include full Open-Close-Stop Push Button Relay Control Box.
20.
Relay Control Box: Patented i-COMM Digital Communication Control Box and
21.
Relay Control Box: Plug-N-Play Integrator Control Box.
22.
Curtain Retention: 450 lb (204 kg) tear-out force.
 
** NOTE TO SPECIFIER ** May be wired control reliable with Feature Rich Controls. STOP the door only, will not Reverse.
 
23.
Photo Eye Strip: 40 inches (1020 mm) active height with 3.6 inches (92 mm) channel spacing with advance automatic signal tracking for easy onsite set-up. Transmitter and receiver detectors are optically synchronized.
24.
Safety Features: Soft Bottom Edge (SBE) technology protects personnel and property, Gravity fed down operation - not powered down.
25.
Warranty: Limited 1-year parts.
 
** NOTE TO SPECIFIER ** The FlashFold Automated Barrier Door by Frommelt Safety Products is a unique vertical rising automated barrier door designed for applications where overhead crane or fork lift loading/unloading of the work cell is necessary. An alternative to light curtains or area scanners, the FlashFold Automated Barrier Door reduces the footprint of the guarding system and provides additional protection from application driven hazards. The FlashFold's versatile design allows the door to rise from the bottom up, so there is no overhead obstructions. Coupled with the optional reversing edge and safety interlock switches, with safety rated controls capable of up to Cat 4 (per EN954-1) and PLe (per EN ISO 13849-1), when integrated properly, you have an ideal safety system.
 
B.
Vertical Rising Automated Barrier Door: 1390 FlashFold Vertical Rising Automated Barrier Door as manufactured by Rite-Hite.
 
** NOTE TO SPECIFIER ** If larger sizes are required please contact Frommelt Safety
 
1.
Size: Minimum 2 feet W by 2 feet H (610 mm by 610 mm), Maximum 16 feet W by 9 feet H (4877 mm by 2743 mm).
2.
Speed: 24 inches (610 mm) per second operation.
 
** NOTE TO SPECIFIER ** Multiple colors available upon request.
 
3.
Curtain Material: Standard: 14 oz. blue Weldtex (CFM approved).
 
** NOTE TO SPECIFIER ** Optional vision panel. Delete if not required..
 
a.
Provide 21 inches (533 mm) high, full-width vision panel (PVC shall meet ANSI F2.3M:2001 performance standards for welding screens and ANSI/NFPA 710 Flame resistance).
4.
Curtain Guides: 4 inches by 4 inches (102 mm by 102 mm) custom aluminum extrusion posts with T-slot with 3/16 inch by 1-1/2 inches by 2 inches (4.8 mm by 38 mm by 102 mm)) aluminum angle guides.
5.
Storage Basket: 16 inches high (406 mm) by 6 inches (152 mm) deep by unit width storage basket for curtain storage in open position.
6.
Mounting Brackets: Front/back or side mounting brackets as required or indicated.
7.
Gear Motor: 3 phase, 1 H.P. NORD Motor/Brake Assembly with hand release lever, TEFC, 208/230, 460/480, 575V driving 1000 lb (454 kg) Tensile strength nylon belt drive and idle belt configuration.
 
** NOTE TO SPECIFIER ** Optional. Delete if not required.
 
8.
Sensing Edge: Electric edge ribbon switch 9/16 inch wide by 5/32 inch high (14 mm by 4 mm), 8 oz (2 N) activation force stops curtain upon contact.
 
** NOTE TO SPECIFIER ** Optional. Delete if not required.
 
9.
Provide reflective photo eye stopping reversing edge.
 
** NOTE TO SPECIFIER ** Optional. Delete if not required.
 
10.
Relay Control Box: Standard 16 inches by14 inches by 8.5 inches (406 mm by 356 mm by 216 mm) Open/Stop/Close Pushbutton in NEMA 4X enclosure Certified to UL508 and cUL508A (CSA) specifications.
11.
Curtain Retention: Barrier Bars sewn into curtain material shall provide barrier protection and retain curtain in guides.
12.
Safety Features: Multiple reversing/stopping edge configurations protects personnel and property, Gravity fed down operation - not powered down, shall conform to Category 4 perEN954.1 Specifications, Ple in accordance with EN ISO 13849-1 and SIL3 per EN 62061 safety rated control system.
13.
Warranty: Limited 1-year parts.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Installer shall examine the opening and conditions under which power door is to be installed and notify the Architect and Contractor in writing of any conditions detrimental to the proper and timely completion of the work. Do not proceed with the work until unsatisfactory conditions have been corrected in a manner acceptable to the installer.
B.
Do not begin installation until openings have been properly prepared.
C.
If opening preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
After installation is completed, the manufacturer shall examine the installation and require that all connections and adjustments necessary to assure proper operation of power door has been made.
1.
Before acceptance, a demonstration shall be conducted in the presence of the Owner's representative that all doors operate properly in every aspect.
2.
In addition, a detailed user/operator training session shall be conducted at time and place agreed upon by Owner's representative.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION