| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of C.H.I Overhead Doors, which is located at: 1485 Sunrise Drive. Arthur, IL 61911. Tel: (800) 590-0559. Fax: (217) 543-4454. Email: pschrock@chiohd.com . www.chiohd.com. . C.H.I. Overhead Doors is a prominent manufacturer of residential, commercial sectional and rolling steel overhead doors. C.H.I. integrates premium-quality materials with superior designs, workmanship and a strong focus on end user satisfaction. Dedicated to continuing the best customer service and dealer support in the industry, it becomes apparent why C.H.I. is referred to as "The Door To Quality.". . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Overhead Coiling Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Overhead Coiling Fire Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Coiling Counter Shutters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Coiling Counter Fire Shutters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05100 - Structural Metal Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06100 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 09900 - Paints and Coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 16050 - Basic Electrical Materials and Methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM A480/A480M-04; 2004 - Standard Specification for Flat-Rolled Stainless and Heat-Resisting Steel Plate, Sheet, and Strip. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM A653/A653M-03; 2003 - Standard Specification for Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM A666-00; 2000 - Standard Specification for Austenitic Stainless Steel Sheet, Strip, Plate, and Flat Bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM B209-04; 2004 - Standard Specification for Aluminum - Alloy Sheet and Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM B221-02; 2002 - Standard Specification for Aluminum - Alloy Extruded Bars, Rods, Wires, Shapes and Tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | National Fire Protection Association NFPA 80, 1999 Edition - Standard for Fire Doors and Fire Windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Underwriters Laboratories (UL) 10B, 1997 Edition - Standard for Fire Tests of Door Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Shop Drawings: Indicate opening dimensions and required tolerances, jamb connection details, anchorage spacing, hardware locations, installation details, and special conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | [ Product Data ]: Provide information on components, application, hardware and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Closeout Submittals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Operation and maintenance data. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Manufacturer shall provide a coiling door system capable of withstanding positive and negative design loads as required by local building code for 20,000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Installer shall be authorized and qualified to install overhead door systems on the type and scope of project specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Performance Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fire Door Construction: Conform to UL 10B. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Installed Fire Door Assembly: Conform to NFPA 80. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of all materials in accordance with federal, state and local laws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide an original of the manufacturer's limited warranty against manufacturing defects and product workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Duration: One (1) year. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Duration: Five (5) years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: C.H.I. Overhead Doors, which is located at: 1485 Sunrise Dr. ; Arthur, IL 61911; Toll Free Tel: 800-590-0559; Email: request info; Web: www.chiohd.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Galvanized Steel Sheet: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Galvanized commercial steel, (CS type) per ASTM A653/A653M, G90 and G60 coating class. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Stainless Steel Sheet: ASTM A480/A480M or ASTM A666; Type 304 or 316, roll form temper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Aluminum: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Extrusions: ASTM B221, alloy and temper best suited to application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Sheet: ASTM B209, alloy and temper best suited to application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | OVERHEAD COILING DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Galvanized steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Gauge: Per design requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 gauge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 20 gauge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 22 gauge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 24 gauge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Profile: Flat, non-insulated, 2 1/2 inches high by 3/4 inch deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | .Profile: Flat, perforated, 2 1/2 inches high by 3/4 inch deep with 1/16 inch diameter holes on 3/32 inch staggered centers for 40 percent free air. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Profile: Curved, non-insulated, 2 5/8 inches high by 7/8 inch deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Profile: Flat, insulated, 2 1/2 inches high by 13/16 inch deep, with expanded polystyrene insulation and 24 gauge steel backer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Profile: Flat, insulated, 2 1/2 inches high by 13/16 inch deep, with urethane insulation and 24 gauge steel backer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Bottom bar: Two galvanized steel angles bolted back-to-back, with adjustable tubular compression weather seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Guides: Three steel angles bolted together to form guide and mounting surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Guides: Rolled steel type shaped to form guide channel and mounting surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | End locks: Galvanized malleable iron, attached to every other slat to act as wearing surface and prevent lateral movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Wind locks: Per design and wind load requirements | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Head Plate: Rectangular steel plate, with precision sealed ball bearings supporting drive side axle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Barrel Assembly: Steel pipe, sized for maximum deflection, with threaded rings or lugs welded to barrel assembly for curtain attachment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Springs: Counterbalanced torsion springs, grease packed and mounted on steel torsion shafts, designed for minimum 20,000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Vision Lites: Rectangular, 5 inches wide by 1-1/8 inches high, clear acrylic panels set with silicone sealant and rivets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Ventilated Slats: Rectangular punched openings in slats on 7 inch centers, 5 inches wide by 1-1/8 inches high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Pattern: Three wide by three high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Pattern: Five wide by five high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Pattern: __ wide by __ high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Alignment: Centered. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Alignment: Left side looking out. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Alignment: Right side looking out. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Weatherstripping: Rubber hood baffle with exterior vinyl guide seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Locking Mechanism: Plated steel slide bolt locks with padlock provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Extruded aluminum tube type bottom bar with throw handle and cylinder locking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Interlock Switches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Interior Mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Exterior Mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Keyed cylinder both sides | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Access from Coil Side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Access from Fascia Side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Access from Both Sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Electric Operator: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: Internally mounted in barrel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: Externally mounted on drive side of coil. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Power supply: 115 Volts AC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Power Supply: 220 Volts AC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Power Supply: 440 Volts AC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Manually operable in case of power failure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Control Station: 24 Volt Keyed Switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Control Station: 24 Volt Keyed Switch with stop button. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Control Station: 24 Volt two button (Open / Close) station. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Control Station: 24 Volt three button (Open / Close/Stop) station. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Safety Reversing Edge Detection Device: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Photoelectric Sensor: Detect obstruction and reverse door without requiring door to contact obstruction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Electric Edge, Two Wire: Detect obstruction and reverse door upon contact with electric strips in vinyl housing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Electric Edge, four wire, fail-safe, self monitoring: Detect obstruction and reverse door upon contact with electric strips in vinyl housing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Pneumatic Reversing Edge: Pressure sensitive air switch attached to gum rubber hose located in bottom astragal of door section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Primer and finish coat. Color to be selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Powder Coat. Color to be selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: No. 4 satin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Clear anodized | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | OVERHEAD COILING FIRE DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Galvanized steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Gauge: Per design requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 gauge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 20 gauge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 22 gauge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Profile: Flat, non-insulated, 2 1/2 inches high by 3/4 inch deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Profile: Curved, non-insulated, 2 5/8 inches high by 7/8 inch deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Bottom bar: Two galvanized steel angles bolted back-to-back. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Guides: Three steel angles bolted together to form guide and mounting surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | End locks: Galvanized malleable iron, attached to every other slat to act as wearing surface and prevent lateral movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Wind locks: Per design and wind load requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Head Plate: Rectangular steel plate, with precision sealed ball bearings supporting drive side axle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Barrel Assembly: Steel pipe, sized for maximum deflection, with threaded rings or lugs welded to barrel assembly for curtain attachment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Springs: Counterbalanced torsion springs, grease packed and mounted on steel torsion shafts, designed for minimum 20,000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Locking Mechanism: Plated steel slide bolt locks with padlock provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Interlock Switches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Interior mounted cylinder with throw handle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Exterior mounted cylinder with throw handle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Access from Coil Side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Access from Fascia Side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Access from Both Sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Electric Operator: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: Internally mounted in barrel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: Externally mounted on drive side of coil. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Power supply: 115 Volts AC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Power Supply: 220 Volts AC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Power Supply: 440 Volts AC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Manually operable in case of power failure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Control Station: 24 Volt Keyed Switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Control Station: 24 Volt two button (Open / Close) station. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Control Station: 24 Volt three button (Open / Stop / Close) station. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Safety Reversing Edge Detection Device: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Photoelectric Sensor: Detect obstruction and reverse door without requiring door to contact obstruction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Electric Edge, Two Wire: Detect obstruction and reverse door upon contact with electric strips in vinyl housing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Electric Edge, four wire, fail-safe, self monitoring: Detect obstruction and reverse door upon contact with electric strips in vinyl housing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Pneumatic Reversing Edge. Pressure sensitive air switch attached to gum rubber hose located in bottom astragal of door section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Detection/ Release/ Warning Device: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Three 165 degree Fahrenheit fusible links, (Standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Smoke detectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Heat rise detectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Connection to building fire alarm and detection system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fail-Safe release device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Fail-Safe release device with 72 hour battery backup. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Audible warning system and strobe light. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Primer and finish coat. Color to be selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Powder Coat. Color to be selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: No. 4 satin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | COILING COUNTER SHUTTERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Flat 22 gauge galvanized steel with an extruded aluminum bottom bar and a 24 gauge rectangular steel hood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flat 22 gauge stainless steel with a single angle bottom bar and a 24 gauge rectangular stainless steel hood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Flat 0.050 inch thick extruded aluminum 1-1/2 inches x 1/2 inch deep with an extruded aluminum bottom bar and a 24 gauge rectangular aluminum hood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | End Locks: Nylon, attached to every other slat providing a wearing surface and preventing movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Wind locks: Per design and wind load requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Guides: Bolted together to form guide channel and mounting surface. With soft brush guides running to full height preventing metal-to-metal contact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Two-piece box-shaped extruded aluminum with soft brush guide runners full height preventing metal-to-metal contact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Two-piece formed steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Two-piece formed stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Head Plate: Rectangular steel plate, with precision sealed ball bearings supporting drive side axle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Barrel Assembly: Steel pipe, sized for maximum deflection, with threaded rings or lugs welded to barrel assembly for curtain attachment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Springs: Counterbalanced torsion springs, grease packed and mounted on steel torsion shafts, designed for minimum 20,000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Locking Mechanism: Throw handle with provisions for keyed cylinder locking and master keying. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Interlock Switches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Interior Mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Exterior Mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Mounted each side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Keyed access from Coil Side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Keyed access from Fascia Side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Keyed access from Both Sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Master key all cylinders. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Electric Operator: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: Internally mounted in barrel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: Externally mounted on drive side of shutter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Power supply: 115 Volts AC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Power Supply: 220 Volts AC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Power Supply: 440 Volts AC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Manually operable in case of power failure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Control Station: 24 Volt Keyed Switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Control Station: 24 Volt two button (Open / Close) station. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Control Station: 24 Volt three button (Open / Close/Stop) station. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Primer and finish coat. Color to be selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Powder Coat. Color to be selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: No. 4 satin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: AAMA 611, Class I Clear anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | COILING COUNTER FIRE SHUTTERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 22 gauge galvanized steel with a single angle bottom bar and a 24 gauge rectangular galvanized steel hood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 22 gauge stainless steel with a single angle bottom bar and a 24 gauge rectangular stainless steel hood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Guides: Bolted together to form guide channel and mounting surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | End Locks: Galvanized malleable iron, attached to every other slat providing a wearing surface and preventing movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Head Plate: Rectangular steel plate, with precision sealed ball bearings supporting drive side axle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Barrel Assembly: Steel pipe, sized for maximum deflection, with threaded rings or lugs welded to barrel assembly for curtain attachment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Springs: Counterbalanced torsion springs, grease packed and mounted on steel torsion shafts, designed for minimum 20,000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Locking Mechanism: Plated steel slide bolt locks with padlock provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Interlock Switches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Access from Coil Side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Access from Fascia Side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Access from Both Sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Detection/ Release/ Warning Device: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Three 165 degree Fahrenheit fusible links, (Standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Smoke detectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Heat rise detectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Connection to building fire alarm and detection system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fail-Safe release device; universal voltage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Fail-Safe release device with 72 hour battery backup; universal voltage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Audible warning system and strobe light; 24 volt. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Primer and Finish Coat. Color to be chosen from manufacturer's standard selections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Powder Coat. Color to be chosen from manufacturer's standard selections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: No. 4 satin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install door and shutter assembly in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Anchor to adjacent construction without distortion or stress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fit and align door and shutter assembly including hardware, plumb, level and square to ensure smooth operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Make wiring connections between power supply and operator and between operator and controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | ADJUSTING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Adjust closures to operate smoothly throughout full operating range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | DEMONSTRATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Demonstrate proper operation to Owner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Perform fire door and shutter drop tests in presence of Owner or owner's representative. Require signature for manufacturer supplied drop test form. | |||||||||||||||||||||||||||||||||||||||||||||||||