Download SECTION 08330 HIGH SPEED OVERHEAD COILING AND SECURITY DOORS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 08330
HIGH SPEED OVERHEAD COILING AND SECURITY DOORS
 
 
Copyright 2015 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** DYNACO/Entrematic; security doors.
This section is based on the products of DYNACO/Entrematic, which is located at:
935 Campus Dr.
Mundelein, IL 60060
Toll Free Tel: 866-557-1075
Fax: 847-562 4917
Email: request info (arcat@dynacodoor.us)
Web: dynacodoor.us
[ Click Here ] for additional information.
For decades, DYNACO doors have been operating all over the world. Thousands and thousands are installed and operational in food processing facilities, manufacturing plants, aerospace applications, pharmaceutical environments and freezer locations. You name it, DYNACO doors, both large and small, are working 24/7. And, we've always been GREEN!
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Flexible high-speed overhead coiling doors (up to 12 feet wide) of the following types:
1.
Interior food processing environments. (D-311 SLIMLINE STAINLESS)
2.
Interior high-tech environments. (D-311 SLIMLINE)
3.
Interior high performance environments. (D-313 STREAMLINE)
4.
Interior cleanroom environments. (D-313 CLEANROOM)
B.
Flexible, high-speed overhead coiling doors (up to 14 feet wide) of the following type:
1.
Interior environments (D-411)
2.
Interior / sheltered exterior environments (D-421)
C.
Flexible high-speed overhead coiling doors (up to 18 feet wide) of the following types:
1.
Interior environments. (Jackshaft Operator. M2 BASIC)
2.
Interior/exterior environments. (POWER M2)
3.
Exterior environments. (ALL WEATHER M2)
4.
Interior wash-down environments. (STAINLESS STEEL M2)
5.
Interior cold-chain environments. (FREEZER M2)
6.
Interior environments. (D-501)
D.
Flexible high-speed overhead coiling doors (over 18 feet wide) of the following types:
1.
Interior environments. (POWER M3)
2.
Exterior environments. (ALL WEATHER M3)
E.
Security/fire doors of the following types:
1.
Interior/exterior security doors. (DYNAGRID)
2.
Interior/exterior high security doors. (ARMOR Security LS)
3.
Interior/exterior fire-rated telescoping security doors. (ARMOR Fire Door)
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 16050 - Basic Electrical Materials and Methods.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM: American Society for Testing and Materials
B.
NEMA: National Electrical Manufacturer's Association
C.
UL: Underwriters Laboratories, Inc.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Provide scaled drawings including electrical power and controls schematics.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
E.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
B.
Installer Qualifications: Minimum 2 year experience installing similar products.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish openings designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Rework mock-up installations as required to produce acceptable work.
1.6
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to starting work of this section.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Handling: Handle materials to avoid damage.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.10
WARRANTY
A.
Provide manufacturer's standard limited warranty.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: DYNACO/Entrematic, which is located at: 935 Campus Dr.; Mundelein, IL 60060; Toll Free Tel: 866-557-1075; Fax: 847-562 4917; Email: request info (arcat@dynacodoor.us); Web: dynacodoor.us
B.
Web: http://www.dynacodoor.us.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions. Delete if not required.
 
C.
Substitutions: Not permitted.
D.
Requests for substitutions will be considered in accordance with provisions of Section 01600 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.2
INTERIOR FLEXIBLE DOORS UP TO 12 FEET WIDE
 
** NOTE TO SPECIFIER ** The Slimline door is designed for interior environments, incorporating ultra-tight sealing bead technology, with ultra-clean side frame and head designs. Delete if not required.
 
A.
Flexible High-Speed Overhead Coiling Doors: D-311 SLIMLINE STAINLESS by DYNACO DOORS.
1.
The D-311 Slimline Stainless door shall be designed for interior environments, incorporating ultra-tight sealing bead technology, with ultra-clean side frame and head designs. This food-specific design will facilitate easy and efficient cleaning, while providing sealing and safety. The construction shall provide reliable, high cycle operation in harsh, and wet applications. The D-311 Slimline Stainless combines proven control and drive system with specially modified bead sealing technology, for smooth, quiet operation. Incorporating DYNACO's exclusive DYNALOGIX II controls, with a variable frequency drive, provides maximum performance, flexibility and self-diagnostic capabilities. The D-311 Slimline Stainless shall operate with a difference in pressure of up to 0.82 lbs/sq.ft (0.04 kPa) winds of 10 MPH (16 kph) indicative, not including any multiplication coefficients, and taking into account the configuration of the building).
2.
Standard Dimensions: 12 feet W x 12 feet H (3658 mm x 3658 mm).
3.
Opening Speed: 48 in/s (1219 mm/s).
4.
Closing Speed: 24 in/s (610 mm/s).
5.
Door Operation: Gravity driven with flexible soft bottom edge.
6.
Side Guide: Made of structural channels of 2-1/16 inches x 1-1/2 inches x 1/8 inch (52 mm x 38 mm x 3 mm).
 
** NOTE TO SPECIFIER ** Delete material not required.
 
7.
Side Guide Material: Stainless steel.
8.
Inner Side Guide: Polyethylene (PE-UHMW 1000); outer section 9/16 inch x 9/16 inch (14 mm x 14 mm).
9.
Side Guide Covers: Stainless Steel 304.
10.
Drum: In stainless steel, diameter 4 inches x 0.078 inch (102 mm x 2 mm), shafts in stainless steel.
11.
Door Curtain: Reinforced PVC and continuous sealing bead, with flexible weighted soft bottom edge design.
 
** NOTE TO SPECIFIER ** Available in different colors. Insert color required.
 
12.
Color: _____.
 
** NOTE TO SPECIFIER ** Vision banner is standard. Delete window if not required.
 
13.
Vision Banner Window: One vision banner 15 inches (381 mm) x door width.
14.
Individual Windows: 24 inches x 24 inches (1219 mm x 1219 mm).
15.
Motor: Standard 1 HP at 208V, 230V or 460V. Motor is VFD driven, NEMA 4, 2 poles without brake.
16.
Gearbox: Size 80 for a motor of 1 HP and gear reduction ratio 1/28.
17.
Door Positioning: Absolute encoder mounted within the drive unit.
 
** NOTE TO SPECIFIER ** Delete power supply not required.
 
18.
Power Supply: Standard single phase 208-230 VAC.
19.
Power Supply: Three phase 208-230 VAC.
20.
Power Supply: Three phase 460 VAC.
21.
Power Supply: Three Phase 575 VAC.
22.
Frequency: 50-60 Hz. Circuit breakers to be provided by the customer: 10-20 A for 1 HP.
23.
Detector: An infrared photocell installed inside the side guide and detects the presence of a pedestrian or a vehicle. Upon activation, it opens the door immediately and keeps it open as long as the presence is detected.
 
** NOTE TO SPECIFIER ** Delete height not required.
 
a.
Height of photocell: 12 inches (305 mm) from the floor.
b.
Height of photocell: Up to maximum 24 inches (610 mm) from the floor.
24.
Detector: A bottom edge detector reverses the door when it hits an obstacle during the closing cycle. This detector is positioned at the bottom part of the curtain.
a.
The bottom edge is referred to as a WDD or Wireless DYNACO Detector: A wireless detection system consisting of a transmitter in the bottom bag of the door and a receiver in the control box. The system operates according to the "open loop" principle: when the sensor encounters an obstacle, the transmitter leaves the standby mode and sends a signal to the receiver that immediately opens the door.
25.
Space Requirements: All indicated dimensions are net: the additional space necessary for mounting and maintenance has to be taken into account. Reduced dimensions upon request. Refer to drawings.
 
** NOTE TO SPECIFIER ** The Slimline door is designed for interior environments, providing a high tech, safe, and aesthetically pleasing door for even most demanding customers. Delete if not required.
 
B.
Flexible High-Speed Doors: D-311 SLIMLINE by DYNACO DOORS.
1.
The Slimline Door shall be designed for interior environments, providing a high-tech, safe, and aesthetical pleasing door.
2.
Standard Dimensions: 12 feet W x 12 feet H (3658 mm x 3658 mm).
3.
Opening Speed: 48 in/s (1219 mm/s).
4.
Closing Speed: 24 in/s (610 mm/s).
5.
Door Operation: Gravity driven with flexible soft bottom edge.
6.
Side Guide: Made of structural channels of 2-1/16 inches x 1-1/2 inches x 1/8 inch (52 mm x 38 mm x 3 mm) in galvanized steel.
7.
Inner Side Guide: Polyethylene (PE-UHMW 1000); outer section 9/16 inch x 9/16 inch (14 mm x 14 mm).
8.
Side Guide Covers: Galvanized steel.
 
** NOTE TO SPECIFIER ** Steel is standard. Delete drum material not required.
 
9.
Drum: In steel, diameter 4 inches x 0.078 inch (102 mm x 2 mm), shafts in steel.
10.
Door Curtain: Reinforced PVC and continuous sealing bead, with flexible weighted soft bottom edge design. .
 
** NOTE TO SPECIFIER ** Available in different colors. Insert color required.
 
11.
Color: _____.
 
** NOTE TO SPECIFIER ** Vision banner is standard. Delete window if not required.
 
12.
Vision Window: One vision banner 15 inches (381 mm) x door width.
13.
Individual Windows: 24 inches x 24 inches (1219 mm x 1219 mm).
14.
Motor: Standard 1 HP at 208V, 230V or 460V. Motor is VFD driven, NEMA 4, 2 poles without brake.
15.
Gearbox: Size 80 for a motor of 1 HP and gear reduction ratio 1/28.
16.
Door Positioning: Absolute encoder mounted within the drive unit.
 
** NOTE TO SPECIFIER ** Delete power supply not required.
 
17.
Power Supply: Standard single phase 208-230 VAC.
18.
Power Supply: Three phase 208-230 VAC.
19.
Power Supply: Three phase 460 VAC.
20.
Power Supply: Three Phase 575 VAC.
21.
Frequency: 50-60 Hz. Circuit breakers to be provided by the customer: 10-20 A for 1 HP.
22.
Detector: An infrared photocell installed inside the side guide and detects the presence of a pedestrian or a vehicle. Upon activation, it opens the door immediately and keeps it open as long as the presence is detected.
 
** NOTE TO SPECIFIER ** Delete height not required.
 
a.
Height of photocell: 12 inches (305 mm) from the floor.
b.
Height of photocell: Up to maximum 24 inches (610 mm) from the floor.
23.
Detector: A bottom edge detector reverses the door when it hits an obstacle during the closing cycle. This detector is positioned at the bottom part of the curtain.
a.
The bottom edge is referred to as a WDD or Wireless DYNACO Detector: A wireless detection system consisting of a transmitter in the bottom bag of the door and a receiver in the control box. The system operates according to the "open loop" principle: when the sensor encounters an obstacle, the transmitter leaves the standby mode and sends a signal to the receiver that immediately opens the door.
24.
Space Requirements: All indicated dimensions are net: the additional space necessary for mounting and maintenance has to be taken into account. Reduced dimensions upon request. Refer to drawings.
 
** NOTE TO SPECIFIER ** The Streamline Door provides outstanding environmental control through the use of state of the art technology. Delete if not required.
 
C.
Flexible High-Speed Doors: D-313 STREAMLINE by DYNACO DOORS.
1.
The D-313 Streamline Door shall be designed for interior environments, providing a high-tech, safe, and aesthetical pleasing door.
2.
Standard Dimensions: 12 feet W x 12 feet H (3658 mm x 3658 mm).
3.
Opening Speed: Up to 120 in/s (3048 mm/s).
4.
Closing Speed: 24 in/s (610 mm/s).
5.
Door Operation: Gravity driven with flexible soft bottom edge.
6.
Side Guide: Made of structural channels of 2-1/16 inches x 1-1/2 inches x 1/8 inch (52 mm x 38 mm x 3 mm) in galvanized steel.
7.
Inner Side Guide: Polyethylene (PE-UHMW 1000); outer section 9/16 inch x 9/16 inch (14 mm x 14 mm).
8.
Side Guide Covers: Composite
9.
Drum: In steel, diameter 4 inches x 0.078 inch (102 mm x 2 mm), shafts in steel.
10.
Door Curtain: Reinforced PVC and continuous sealing bead, with flexible weighted soft bottom edge design.
 
** NOTE TO SPECIFIER ** Available in different colors. Insert color required.
 
11.
Color: _____.
 
** NOTE TO SPECIFIER ** Vision banner window is standard. Delete window not required.
 
12.
Vision Banner Window: One vision banner 15 inches (381 mm) x door width.
13.
Individual Windows: 24 inches x 24 inches (1219 mm x 1219 mm).
14.
Motor: Standard 1 HP at 208V, 230V or 460V. Motor is VFD driven, Nema 4, 2 poles without brake.
15.
Gearbox: Size 80 for a motor of 1 HP and gear reduction ratio 1/28.
16.
Door Positioning: Absolute encoder mounted within the drive unit.
 
** NOTE TO SPECIFIER ** Delete power supply not required.
 
17.
Power Supply: Standard single phase 208-230 VAC.
18.
Power Supply: Three phase 208-230 VAC.
19.
Power Supply: Three phase 460 VAC.
20.
Frequency: 50-60 Hz. Circuit breakers to be provided by the customer: 10-20 A for 1 HP.
21.
Detector: An infrared photocell installed inside the side guide and detects the presence of a pedestrian or a vehicle. Upon activation, it opens the door immediately and keeps it open as long as the presence is detected.
 
** NOTE TO SPECIFIER ** Delete height not required.
 
a.
Height of photocell: 12 inches (305 mm) from the floor.
b.
Height of photocell: Up to maximum 24 inches (610 mm) from the floor.
22.
Detector: A bottom edge detector reverses the door when it hits an obstacle during the closing cycle. This detector is positioned at the bottom part of the curtain.
a.
The bottom edge is referred to as a WDD or Wireless DYNACO Detector: A wireless detection system consisting of a transmitter in the bottom bag of the door and a receiver in the control box. The system operates according to the "open loop" principle: when the sensor encounters an obstacle, the transmitter leaves the standby mode and sends a signal to the receiver that immediately opens the door.
23.
Space Requirements: All indicated dimensions are net: the additional space necessary for mounting and maintenance has to be taken into account. Reduced dimensions upon request. Refer to drawings.
 
** NOTE TO SPECIFIER ** The DYNACO D-311 CLEANROOM flexible high speed roll up door is ideal to seal off cleanrooms. It keeps pressure levels stable, contaminants out and limits air consumption. Delete if not required.
 
D.
Flexible High-Speed Doors: D-313 CLEANROOM by DYNACO DOORS.
1.
The D-313 Cleanroom Door shall be designed for interior cleanroom environments, rated to the ISO-6 level of ISO specification 14644-1.
2.
Integral sealing gaskets: in drum cover, reinsertion guides and side guides
3.
Standard Dimensions: 12 feet W x 12 feet H (3658 mm x 3658 mm).
4.
Opening Speed: Up to 120 in/s (3048 mm/s).
5.
Closing Speed: 24 in/s (610 mm/s).
6.
Door Operation: Gravity driven with flexible soft bottom edge.
7.
Side Guide: Made of structural channels of 2-1/16 inches x 1-1/2 inches x 1/8 inch (52 mm x 38 mm x 3 mm) in galvanized steel.
8.
Inner Side Guide: Polyethylene (PE-UHMW 1000); outer section 9/16 inch x 9/16 inch (14 mm x 14 mm).
9.
Side Guide Covers: Composite
10.
Drum: In steel, diameter 4 inches x 0.078 inch (102 mm x 2 mm), shafts in steel.
11.
Door Curtain: Reinforced PVC and continuous sealing bead, with flexible weighted soft bottom edge design.
 
** NOTE TO SPECIFIER ** Available in different colors. Insert color required.
 
12.
Color: _____.
 
** NOTE TO SPECIFIER ** Vision banner window is standard. Delete window not required.
 
13.
Vision Banner Window: One vision banner 15 inches (381 mm) x door width.
14.
Individual Windows: 24 inches x 24 inches (1219 mm x 1219 mm).
15.
Motor: Standard 1 HP at 208V, 230V or 460V. Motor is VFD driven, Nema 4, 2 poles without brake.
16.
Gearbox: Size 80 for a motor of 1 HP and gear reduction ratio 1/28.
17.
Door Positioning: Absolute encoder mounted within the drive unit.
 
** NOTE TO SPECIFIER ** Delete power supply not required.
 
18.
Power Supply: Standard single phase 208-230 VAC.
19.
Power Supply: Three phase 208-230 VAC.
20.
Power Supply: Three phase 460 VAC.
21.
Frequency: 50-60 Hz. Circuit breakers to be provided by the customer: 10-20 A for 1 HP.
22.
Detector: An infrared photocell installed inside the side guide and detects the presence of a pedestrian or a vehicle. Upon activation, it opens the door immediately and keeps it open as long as the presence is detected.
 
** NOTE TO SPECIFIER ** Delete height not required.
 
a.
Height of photocell: 12 inches (305 mm) from the floor.
b.
Height of photocell: Up to maximum 24 inches (610 mm) from the floor.
23.
Detector: A bottom edge detector reverses the door when it hits an obstacle during the closing cycle. This detector is positioned at the bottom part of the curtain.
a.
The bottom edge is referred to as a WDD or Wireless DYNACO Detector: A wireless detection system consisting of a transmitter in the bottom bag of the door and a receiver in the control box. The system operates according to the "open loop" principle: when the sensor encounters an obstacle, the transmitter leaves the standby mode and sends a signal to the receiver that immediately opens the door.
24.
Space Requirements: All indicated dimensions are net: the additional space necessary for mounting and maintenance has to be taken into account. Reduced dimensions upon request. Refer to drawings.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.3
INTERIOR FLEXIBLE DOORS UP TO 14 FEET WIDE
A.
Flexible, high speed overhead coiling door for interior environments: Dynaco D-411 as manufactured by Entrematic:
1.
The D-411 high speed fabric roll-up door shall be a gravity type system, using a motor to pull the door open and the weight of the door to pull it closed. The fabric door panel shall be free of horizontal or vertical bars and/or stiffeners and be constructed of an appropriate weight and material thickness to mold to the shape of any object or person it may contact with little or no impact.
2.
Wind/Pressure Resistance: Spring-loaded side-guides shall enable the curtain to withstand and operate at negative or positive wind pressures up to 6.3 psf, not including any multiplication coefficients or the configuration of the building.
3.
Standard Dimensions: maximum 14 feet wide x 14 feet high (4267 mm x 4267 mm).
4.
Opening Speed: 78 inches per second (1981 mm per second).
5.
Closing Speed: 24 inches per second (610 mm per second).
6.
Side Guides: Constructed of structural channels of galvanized steel.
7.
Inner Side Guide: Constructed of polyethylene (PE-UHMW 1000). The inner side guide shall form a tight air seal when accommodating the curtain.
8.
Side Guide Covers: Galvanized steel, other finishes available.
9.
Seal: The seal of the door panel shall be accomplished by a spring loaded UHMW inner guide and shall perfectly encapsulate the curtain drive locks thereby forming the inner side guide assembly. The seal of the curtain also shall include soft conforming material edges in both the top and bottom of the panel. Side guides shall be free of wearable blade or brush type weather strip systems.
10.
Door Curtain: The door panel shall be constructed of a reinforced PVC fabric at a minimum weight of 27 oz./sq. yd.
11.
Self-Reinserting: Door shall release immediately upon impact from the side guides. After a break-away impact and upon activation, the door fabric panel shall re-insert itself into the side guides and assume the closed position without assistance. This self-reinserting feature shall be fully operational in all stages of the door's opening and closing cycle irrespective of the driving direction of the impact device.
12.
Motor shall be of design, type, size and capacity as determined by and furnished by door manufacturer to sufficiently operate the entire door assembly. Standard single phase 208-230VAC; three phase 208-230VAC; three phase 480VAC; three phase 575VAC. Frequency: 50-60 Hz. Circuit breakers by others: a minimum of 16A for 1HP.
13.
Standard motor shall be IP65 shaft and gear driven assembly suitable for wash down environment.
14.
Motor operator shall incorporate soft start and stop technology, dynamic braking and an absolute encoder for door positioning. Operators using mechanical components including stopping brake, limit switches and clutches are not allowed.
15.
Electric control panel to be a steel NEMA 4 rated enclosure, fully assembled and ready for connection. All components and their configuration shall be UL listed. Control panel shall have on front for easy access, emergency stop button, and an open/close reset push button.
16.
Control panel to contain a variable frequency drive, Solid State electronic programmable controller, emergency stop button, photo eye module, wireless reversing edge receiver, and a rotary disconnect with lock and tag out capability.
17.
Impact sensor: Wireless reversing edge to accommodate both lateral and bottom edge impact. The detector shall reverse the door immediately upon impact and shall be located in the bottom bag of the door. The detector shall be a continuous wireless electronic activated rubber conductor that transmits a signal to the receiver in the controller.
18.
Infrared photocell detection: A thru-beam infrared photo detection system shall be installed in the side guides to detect the presence of a pedestrian, vehicle or other obstacle. Upon activation, it shall open the door immediately a keep it open as long as the presence is detected. The standard mounting height for the photocell shall be 12 inches (305 mm) from finish floor. (Up to maximum of 24 inches 610 mm where indicated or required) from finish floor.)
19.
Window: Full width, 15 inches (381 mm) high
20.
Space Requirements: All indicated dimensions are net: the additional space necessary for mounting and maintenance has to be taken into account. Reduced dimensions upon request. Refer to drawings.
B.
Flexible, high speed overhead coiling door for interior / sheltered exterior environments: Dynaco D-421 as manufactured by Entrematic:
1.
The D-421 high speed fabric roll-up door shall be a gravity type system, using a motor to pull the door open and the weight of the door to pull it closed. The fabric door panel shall be free of horizontal or vertical bars and/or stiffeners and be constructed of an appropriate weight and material thickness to mold to the shape of any object or person it may contact with little or no impact.
2.
Wind/Pressure Resistance: Spring-loaded side-guides shall enable the curtain to withstand and operate at negative or positive wind pressures up to 9.4 psf, not including any multiplication coefficients or the configuration of the building.
3.
Standard Dimensions: maximum 14 feet wide x 14 feet high (4267 mm x 4267 mm).
4.
Opening Speed: 78 inches per second (1981 mm per second).
5.
Closing Speed: 24 inches per second (610 mm per second).
6.
Side Guides: Constructed of structural channels of galvanized steel.
7.
Inner Side Guide: Constructed of polyethylene (PE-UHMW 1000). The inner side guide shall form a tight air seal when accommodating the curtain.
8.
Side Guide Covers: Galvanized steel, other finishes available.
9.
Seal: The seal of the door panel shall be accomplished by a spring loaded UHMW inner guide and shall perfectly encapsulate the curtain drive locks thereby forming the inner side guide assembly. The seal of the curtain also shall include soft conforming material edges in both the top and bottom of the panel. The D-421 includes enhanced sealing along the header unit. Side guides shall be free of wearable blade or brush type weather strip systems.
10.
Door Curtain: The door panel shall be constructed of a reinforced PVC fabric at a minimum weight of 27 oz./sq. yd.
11.
Self-Reinserting: Door shall release immediately upon impact from the side guides. After a break-away impact and upon activation, the door fabric panel shall re-insert itself into the side guides and assume the closed position without assistance. This self-reinserting feature shall be fully operational in all stages of the door's opening and closing cycle irrespective of the driving direction of the impact device.
12.
Motor shall be of design, type, size and capacity as determined by and furnished by door manufacturer to sufficiently operate the entire door assembly. Standard single phase 208-230VAC; three phase 208-230VAC; three phase 480VAC; three phase 575VAC. Frequency: 50-60 Hz. Circuit breakers by others: a minimum of 16A for 2HP.
13.
Standard motor shall be IP65 shaft and gear driven assembly suitable for wash down environment.
14.
Motor operator shall incorporate soft start and stop technology, dynamic braking and an absolute encoder for door positioning. Operators using mechanical components including stopping brake, limit switches and clutches are not allowed.
15.
Electric control panel to be a steel NEMA 4 rated enclosure, fully assembled and ready for connection. All components and their configuration shall be UL listed. Control panel shall have on front for easy access, emergency stop button, and an open/close reset push button.
16.
Control panel to contain a variable frequency drive, Solid State electronic programmable controller, emergency stop button, photo eye module, wireless reversing edge receiver, and a rotary disconnect with lock and tag out capability.
17.
Impact sensor: Wireless reversing edge to accommodate both lateral and bottom edge impact. The detector shall reverse the door immediately upon impact and shall be located in the bottom bag of the door. The detector shall be a continuous wireless electronic activated rubber conductor that transmits a signal to the receiver in the controller.
18.
Infrared photocell detection: A thru-beam infrared photo detection system shall be installed in the side guides to detect the presence of a pedestrian, vehicle or other obstacle. Upon activation, it shall open the door immediately a keep it open as long as the presence is detected. The standard mounting height for the photocell shall be 12 inches (305 mm) from finish floor. (Up to maximum of 24 inches (610 mm) from finish floor where indicated or required).
 
** NOTE TO SPECIFIER ** Optional. Delete if not required.
 
19.
Window: Window panels.
20.
Space Requirements: All indicated dimensions are net: the additional space necessary for mounting and maintenance has to be taken into account. Reduced dimensions upon request. Refer to drawings.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.4
INTERIOR/EXTERIOR FLEXIBLE DOORS UP TO 18 FEET WIDE
 
** NOTE TO SPECIFIER ** M2 BASIC Designed for up to 100 cycles per day in an interior or exterior environment. Delete if not required.
 
A.
Flexible High-Speed Interior Doors: Jackshaft Operator. M2 BASIC by DYNACO DOORS.
1.
Standard Dimensions: 12 feet W x 12 feet H (3658 mm x 3658 mm).
2.
Standard Operating Speed: 24 in/s (610 mm/s).
3.
Operating Type: Gear driven, push-pull movement.
4.
Side Guide: Made of structural channels of 3-5/16 inches x 2 inches x 1/8 inch (84 mm x 51 mm by 3 mm) in galvanized steel.
5.
Inner Side Guide: Polyethylene (PE-UHMW 1000); outer section 1/2 inch x 13/16 inch (13 mm x 21 mm), fixed at the base of the structural channels with springs. The door curtain shall be stretched between the side guides.
6.
Drum: In steel, diameter 4 inches x 0.078 inch, (102 mm x 2 mm) shafts in steel.
7.
Door Curtain: Very resistant PVC. Provided with side sealing zippers; soft bottom edge design.
 
** NOTE TO SPECIFIER ** Available in different colors. Insert color required.
 
8.
Color: _____.
9.
Motor: 1/2 HP-60 Hz Jackshaft Motor Operator. (HP may vary with door size).
 
** NOTE TO SPECIFIER ** Optional. Delete if not required.
 
10.
Provide Motor Cover.
11.
Control Circuit; Electronic control board with 5V logic. 24VAC Output Logic Provided.
 
** NOTE TO SPECIFIER ** Options included:
 
12.
B2, E2 wiring, timer to close, mid-stop, delay on reverse, maximum run timer. Refer to drawings.
13.
Operator: Manufactured by MANARAS: Opera-H-Jackshaft Operator with industrial duty motor for up to 25 cycles/hour or 100 cycles/day. Electronic control board supplied with floor level disconnect for manual operation.
 
** NOTE TO SPECIFIER ** Delete power supply not required.
 
14.
Power Supply: Standard: Single phase 115 VAC.
15.
Power Supply: Single phase 208-230 VAC.
16.
Power Supply: Three phase 208 VAC.
17.
Power Supply: Three phase 460 VAC.
18.
Power Supply: Three phase 575 VAC.
19.
Frequency: 60 Hz. Circuit protection shall be provided by the customer: 8A for 115/1/60, 4A for 230/1/60, 2.1A for 208/3/60, 1A for 460/3/60 and 0.8A for 575/3/60.
20.
Detectors:
a.
An infrared photocell, detecting the presence of a pedestrian or a vehicle, immediately opens the door and keeps it open as long as the presence is detected.
 
** NOTE TO SPECIFIER ** Delete height not required.
 
b.
Height of photocell: 12 inches (305 mm) from the floor.
c.
Height of photocell: Up to maximum 24 inches (610 mm) from the floor.
d.
A bottom edge detector opens the door when it hits an obstacle during the closing cycle. This detector is positioned in the bottom part of the curtain.
21.
Space Requirements: All indicated dimensions are net: the space necessary for mounting and maintenance has to be provided. Reduced dimensions: upon request. Refer to drawings.
 
** NOTE TO SPECIFIER ** POWER M2 Designed for interior and exterior environments. Delete if not required.
 
B.
Flexible High-Speed Interior/Exterior Doors: POWER M2 by DYNACO Doors.
1.
For outside environments exposed to high winds and other weather extremes. Moderate to High Wind Load or Pressure.
2.
Wind Resistance: 60mph 9.29 lbs/sq.ft. for an 18 feet (5486 mm) wide door.
3.
Standard Dimensions: 18 feet W x 18 feet H (5486 mm x 5486 mm).
 
** NOTE TO SPECIFIER ** 48 in/s is standard. Delete operating speed not required.
 
4.
Operating Speed: 48 in/s (1219 mm/s).
5.
Operating Speed: 96 in/s (2438 mm/s).
6.
Operating Type: Gear driven, push-pull movement.
7.
Side Guide: Made of structural channels of 3-1/8 inches x 1-5/8 inches x 1/8 inch (79 mm x 41 mm x 3 mm) in galvanized steel.
8.
Inner Side Guide: Polyethylene (PE-UHMW 1000); outer section 7/8 inch x 1-9/16 inches (22 mm x 40 mm), on springs. Galvanized side covers included.
9.
Drum: In steel, diameter 4 inches x 0.078 inch, (102 mm x 2 mm) shafts in steel.
10.
Door Curtain: Very resistant PVC. Provided with side sealing zippers; soft bottom edge design.
 
** NOTE TO SPECIFIER ** Available in different colors. Insert color required.
 
11.
Color: _____.
12.
Motor: Without brake, with 4 poles, controlled by a variable speed drive. Power: 1 HP for a door surface up to 18 sq.yds (15 sq.m); 2 HP (larger surface). Protection degree NEMA 4.
13.
Gearbox: Size 80 for a motor of 1 HP and gear reduction ratio 1/7; size 90 for 2 HP.
14.
Door Positioning: Absolute encoder mounted within the drive unit.
 
** NOTE TO SPECIFIER ** Delete power supply not required.
 
15.
Power Supply: Standard. Single phase 208-230 VAC.
16.
Power Supply: Three phase 208 VAC.
17.
Power Supply: Three phase 460 VAC.
18.
Power Supply: Three phase 575 VAC.
19.
Frequency: 50-60 Hz. Circuit breakers to be provided by the customer: 10 A for a motor of 1 HP and 16 A for 2 HP.
20.
Detectors:
a.
An infrared photocell installed inside the side guide and detecting the presence of a pedestrian or a vehicle. Upon activation, it opens the door immediately and keeps it open as long as the presence is detected.
 
** NOTE TO SPECIFIER ** Delete height not required.
 
b.
Height of photocell: 12 inches (305 mm) from the floor.
c.
Height of photocell: Up to maximum 24 inches (610 mm) from the floor.
d.
A bottom edge detector opens the door when it hits an obstacle during the closing cycle. This detector is positioned at the bottom part of the curtain.
21.
Space Requirements: All indicated dimensions are net: the additional space necessary for mounting and maintenance has to be taken into account. Reduced dimensions upon request. Refer to drawings.
 
** NOTE TO SPECIFIER ** ALL WEATHER M2 Designed for exterior environments exposed to high winds and other weather extremes. Delete if not required.
 
C.
Flexible High-Speed Security Exterior Doors: ALL WEATHER M2 by DYNACO Doors.
1.
For Extreme Wind and Pressure up to 185 mph (298 kph) - no wind bars shall be required.
2.
Wind Resistance: 115 mph (185 kph) 34.52 lbs/sq.ft. for an 18 feet (5486 mm) wide door.
3.
Standard Dimensions: 18 feet W x 18 feet H (5486 mm x 5486 mm).
 
** NOTE TO SPECIFIER ** 48 inches/second is standard. Delete operating speed not required.
 
4.
Operating Speed: 48 in/s (1219 mm/s).
5.
Operating Speed: 96 in/s (2438 mm/s).
6.
Operating Type: Gear driven, push-pull movement.
7.
Side Guide: Made of structural channels of 3-1/8 inches x 1-5/8 inches x 1/8 inch (79 mm x 41 mm x 3 mm) in galvanized steel.
8.
Inner Side Guide: Polyethylene (PE-UHMW 1000); outer section 7/8 inch x 1-9/16 inches (22 mm x 40 mm), on springs. Galvanized side covers included.
9.
Drum: In steel, diameter 4 inches x 0.078 inch (102 mm x 2 mm), shafts in steel.
10.
Door Curtain: Very resistant PVC. Provided with side sealing zippers; soft bottom edge design.
 
** NOTE TO SPECIFIER ** Available in different colors. Insert color required.
 
11.
Color: _____.
12.
Motor: Without brake, with 4 poles, controlled by a variable speed drive. Power: 1 HP for a door surface up to 18 sq.yds (15 sq.m); 2 HP (larger surface). Protection degree NEMA 4.
13.
Gearbox: Size 80 for a motor of 1 HP and gear reduction ratio 1/7; size 90 for 2 HP.
14.
Door Positioning: Absolute encoder mounted within the drive unit.
 
** NOTE TO SPECIFIER ** Delete power supply not required.
 
15.
Power Supply: Standard. Single phase 208-230 VAC.
16.
Power Supply: Three phase 208 VAC.
17.
Power Supply: Three phase 460 VAC.
18.
Power Supply: Three phase 575 VAC.
19.
Frequency: 50-60 Hz. Circuit breakers to be provided by the customer: 10 A for a motor of 1 HP and 16 A for 2 HP.
20.
Detectors:
a.
An infrared photocell installed inside the side guide and detecting the presence of a pedestrian or a vehicle. Upon activation, it opens the door immediately and keeps it open as long as the presence is detected.
 
** NOTE TO SPECIFIER ** Delete height not required.
 
b.
Height of photocell: 12 inches (305 mm) from the floor.
c.
Height of photocell: Up to maximum 24 inches (610 mm) from the floor.
d.
A bottom edge detector opens the door when it hits an obstacle during the closing cycle. This detector is positioned at the bottom part of the curtain.
21.
Space Requirements: All indicated dimensions are net: the additional space necessary for mounting and maintenance has to be taken into account. Reduced dimensions upon request. Refer to drawings.
 
** NOTE TO SPECIFIER ** Designed for interior and exterior environments such as agriculture or food, or for similar industries where a high degree of hygiene, frequent cleaning, excellent sealing and/or corrosive conditions are present. Delete if not required.
 
D.
Flexible High-Speed Security Interior Doors: STAINLESS STEEL M2 by DYNACO Doors.
1.
For moderate to high wind loads or pressure.
2.
Wind Resistance: 60 MPH (97 kph) 9.29 lbs/sq.ft. for an 18 feet (5486 mm) wide door.
3.
Standard Dimensions: 18 feet W x 18 feet H (5486 mm x 5486 mm).
 
** NOTE TO SPECIFIER ** 48 in/s is standard. Delete operating speed not required.
 
4.
Operating Speed: 48 in/s (1219 mm/s).
5.
Operating Speed: 96 in/s (2438 mm/s).
6.
Operating Type: Gear driven, push-pull movement.
7.
Side Guide: Made of structural channels or 3-1/8 inches x 1-5/8 inches x 0.078 inch (79 mm x 41 mm x 2 mm) in stainless steel.
8.
Inner Side Guide: Polyethylene (PE-UHMW 1000); outer section 7/8 inch x 1-9/16 inches (22 mm x 40 mm), on springs.
9.
Side Guide Covers: Stainless Steel.
10.
Drum: In stainless steel, diameter 4 inches x 0.078 inch (102 mm x 2 mm), shafts in stainless steel. Shafts and flanges are welded interior and exterior of the drum.
11.
Door Curtain: Reinforced PVC. Provided with stainless steel side sealing zippers (Section 5/8 inch x 1/2 inch (16 mm x 13 mm)); soft bottom edge design.
 
** NOTE TO SPECIFIER ** Available in different colors. Insert color required.
 
12.
Color: _____.
13.
Motor: Without brake, with 4 poles, controlled by a variable speed drive. Power: 1 HP for a door surface up to 25 sq.yds (21 sq.m); 2 HP (larger surface). Protection degree NEMA 4.
14.
Motor Cover: Stainless Steel.
15.
Gearbox: Size 50 for a motor of 1 HP and gear reduction ratio 1/7; size 63 for 2 HP.
16.
Door Positioning: Absolute encoder mounted within the drive unit.
 
** NOTE TO SPECIFIER ** Delete power supply not required.
 
17.
Power Supply: Standard. Single phase 208-230 VAC.
18.
Power Supply: Three phase 208 VAC.
19.
Power Supply: Three phase 460 VAC.
20.
Power Supply: Three phase 575 VAC.
21.
Frequency: 50-60 Hz. Fuses to be provided by the customer: 10 A for a motor of 1 HP and 16 A for 2 HP.
22.
Detectors:
a.
An infrared photocell installed inside the side guide and detecting the presence of a pedestrian or a vehicle. Upon activation, it opens the door immediately and keeps it open as long as the presence is detected.
 
** NOTE TO SPECIFIER ** Delete height not required.
 
b.
Height of photocell: 12 inches (305 mm) from the floor.
c.
Height of photocell: Up to maximum 24 inches (610 mm) from the floor.
d.
A bottom edge detector opens the door when it hits an obstacle during the closing cycle. This detector is positioned at the bottom part of the curtain.
23.
Space Requirements: All indicated dimensions are net: the additional space necessary for mounting and maintenance has to be taken into account. Reduced dimensions upon request. Refer to drawings.
 
** NOTE TO SPECIFIER ** Designed for interior and exterior environments where cold storage with negative temperatures to as low as -22 degrees F -28 degrees C) are required. Delete if not required.
 
E.
Flexible High-Speed Security Interior Doors: FREEZER M2 by DYNACO Doors.
1.
Designed for interior environments where cold storage with negative temperatures as low as -22 degrees F (-28 degrees C) are required. The door shall have an automatic cycle mode to maintain door operation in freezer applications. The control box shall be mounted on the warm side, with optional cold side mounting available. Refer to drawings.
2.
For inside environments with extremely cold temperatures not exposed to winds.
3.
Standard Dimensions: 15 feet W x 15 feet H (4572 mm x 4572 mm).
4.
Opening Speed: 96 in/s (2438 mm/s).Standard
5.
Closing Speed: 48 in/s (1219 mm/s). Standard
6.
Operating Type: Gear driven, push-pull movement.
7.
Side Guide: Made of structural channels of 3-1/8 inches x 1-5/8 inches x 0.078 inch (79 mm x 41 mm x 2 mm) in galvanized steel. Protected by a layer of polyethylene to create a thermal barrier between the door frame and the structure of the building. Provided with heating-cables which prevent ice formation and assures the proper functioning of the door.
8.
Warning: In spite of the presence of heating cables, in some applications an accumulation of ice may occur. For safety reasons, removal of the ice on the door and the floor may be required.
 
** NOTE TO SPECIFIER ** Optional. Delete if not required.
 
9.
Air Circulation Unit: Shall be mounted within the head unit to reduce frost and ice formation.
10.
Inner Side Guide: Polyethylene (PE-UHMW 1000); outer section 7/8 inch x 1-9/16 inches (22 mm x 40 mm), spring loaded, includes heating-cables which prevent ice formation within the side guides.
 
** NOTE TO SPECIFIER ** Galvanized steel is standard. Delete side guide covers not required.
 
11.
Side Guide Covers: Galvanized Steel.
12.
Side Guide Covers: Stainless Steel.
 
** NOTE TO SPECIFIER ** Steel is standard. Delete drum not required.
 
13.
Drum: In steel, diameter 4 inches x 0.078 inch (102 mm x 2 mm), shafts in steel.
14.
Drum: In stainless steel, diameter 4 inches x 0.078 inch (102 mm x 2 mm), shafts in stainless steel.
15.
Door Curtain: Reinforced PVC. Provided with stainless steel side sealing zippers (Section 5/8 inch x 1/2 inch (16 mm x 13 mm)); soft bottom edge design.
16.
Motor: Without brake, with 4 poles, controlled by a variable speed drive. Power: 2 HP. Protection degree NEMA 4.
 
** NOTE TO SPECIFIER ** Galvanized steel is standard. Delete motor cover not required.
 
17.
Motor Cover: Galvanized Steel.
18.
Motor Cover: Stainless Steel.
19.
Gearbox: Size 90 for a motor of 2 HP and gear reduction ratio 1/7.
20.
Door Positioning: Absolute encoder mounted within the drive unit.
 
** NOTE TO SPECIFIER ** Delete power supply not required.
 
21.
Power Supply: Standard. Single phase 208-230 VAC.
22.
Power Supply: Three phase 208 VAC.
23.
Power Supply: Three phase 460 VAC.
24.
Power Supply: Three phase 575 VAC.
25.
Frequency: 50-60 Hz. Fuses to be provided by the customer: 25 A for a motor of 2 HP.
26.
Detectors:
a.
An infrared photocell installed inside the side guide and detecting the presence of a pedestrian or a vehicle. Upon activation, it opens the door immediately and keeps it open as long as the presence is detected.
 
** NOTE TO SPECIFIER ** Delete height not required.
 
b.
Height of photocell: 12 inches (305 mm) from the floor.
c.
Height of photocell: Up to maximum 24 inches (610 mm) from the floor.
d.
A detector within the side guides reverses the door when it hits an obstacle during the closing cycle.
27.
Space Requirements: All indicated dimensions are net: the additional space necessary for mounting and maintenance has to be taken into account. Reduced dimensions upon request. Refer to drawings.
F.
Flexible, high speed overhead coiling door for interior environments with quiet operation: Dynaco D-501 as manufactured by Entrematic
1.
The D-501 high speed fabric roll-up door shall be a gear driven "Push-Pull" system positively driving the curtain both directions. The curtain is to withstand and operate at negative or positive wind pressures up to 14.62 psf, not including any multiplication coefficients or the configuration of the building. The fabric door panel shall be free of horizontal or vertical bars and/or stiffeners and be constructed of an appropriate weight and material thickness to mold to the shape of any object or person it may contact with little or no impact.
2.
Standard Dimensions: maximum 18 feet wide x 18 feet high (5486 mm x 5486 mm).
3.
Opening Speed: 96 inches per second (2438 mm per second) as determined by the size of the curtain.
4.
Closing Speed: 48 inches per second (1219 mm per second) as determined by the size of the curtain.
5.
Door Operation: Gear driven, push-pull movement with 1-piece belt.
6.
Side Guides: Constructed of structural channels of 3-1/8 inches x 1-5/8 inches x 1/8 inch (79 mm x 41 mm x 3 mm) galvanized steel.
7.
Inner Side Guide: Constructed of polyethylene (PE-UHMW 1000); outer section 7/8 inch x 1 - 9/16 inches (22 mm x 40 mm). The inner side guide shall form a tight air seal when accommodating the curtain.
8.
Side Guide Covers: Galvanized steel, other finishes available.
9.
Seal: The seal of the door panel shall be accomplished by a spring loaded UHMW inner guide and shall perfectly encapsulate the curtain drive locks thereby forming the inner side guide assembly. The seal of the curtain also shall include soft conforming material edges in both the top and bottom of the panel. Side guides shall be free of wearable blade or brush type weather strip systems.
10.
Door Curtain: The door panel shall be constructed of a reinforced PVC fabric at a minimum weight of 27 oz./sq. yd.
11.
Self-Reinserting: Door shall release immediately upon impact from the side guides. After a break-away impact and upon activation, the door fabric panel shall re-insert itself into the side guides and assume the closed position without assistance. This self-reinserting feature shall be fully operational in all stages of the door's opening and closing cycle irrespective of the driving direction of the impact device.
12.
Motor shall be of design, type, size and capacity as determined by and furnished by door manufacturer to sufficiently operate the entire door assembly. Standard single phase 208-230VAC; three phase 208-230VAC; three phase 460VAC; three phase 575VAC. Frequency: 50-60 Hz. Circuit breakers by others: a minimum of 16A for 2HP.
13.
Standard motor shall be IP65 shaft and gear driven assembly suitable for wash down environment.
14.
Motor operator shall incorporate soft start and stop technology, dynamic braking and an absolute encoder for door positioning. Operators using mechanical components including stopping brake, limit switches and clutches are not allowed.
15.
Electric control panel to be a steel NEMA 4 rated enclosure, fully assembled and ready for connection. All components and their configuration shall be UL listed. Control panel shall have on front for easy access, emergency stop button, and an open/close reset push button.
16.
Control panel to contain a variable frequency drive, Solid State electronic programmable controller, emergency stop button, photo eye module, wireless reversing edge receiver, and a rotary disconnect with lock and tag out capability.
17.
Impact sensor: Wireless reversing edge to accommodate both lateral and bottom edge impact. The detector shall reverse the door immediately upon impact and shall be located in the bottom bag of the door. The detector shall be a continuous wireless electronic activated rubber conductor that transmits a signal to the receiver in the controller.
18.
Infrared photocell detection: A thru-beam infrared photo detection system shall be installed in the side guides to detect the presence of a pedestrian, vehicle or other obstacle. Upon activation, it shall open the door immediately a keep it open as long as the presence is detected. The standard mounting height for the photocell shall be 12 inches (305 mm) from finish floor. (Up to maximum of 24 inches (^10 mm) from finish floor where scheduled or required.)
 
** NOTE TO SPECIFIER ** Optional. Delete if not required.
 
19.
Window: For all push-pull doors.
20.
Space Requirements: All indicated dimensions are net: the additional space necessary for mounting and maintenance has to be taken into account. Reduced dimensions upon request. Refer to drawings.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.5
INTERIOR/EXTERIOR FLEXIBLE DOORS OVER 18 FEET WIDE
 
** NOTE TO SPECIFIER ** Designed for interior and exterior environments. Delete if not required.
 
A.
Flexible High-Speed Security interior Doors: POWER M3 by DYNACO Doors.
1.
Wind Resistance: 40 mph (64 kph) 4.29 lbs/sq.ft. for a 39 feet (11887 mm) wide door.
2.
Standard Dimensions: 39 feet W x 18 feet H (11887 mm x 5486 mm).
3.
Standard Operating Speed: 31.2 in/s (792 mm/s).
4.
Operating Type: Gear driven, push-pull movement.
5.
Side Guide: Made of structural channels of 3-15/16 inches x 2 inches x 1/8 inch (100 mm x 51 mm x 3 mm) in galvanized steel.
6.
Inner Side Guide: Polyethylene (PE-UHMW 1000); outer section 7/8 inch x 1-9/16 inches (22 mm x 40 mm), on springs. Galvanized side guide covers included.
7.
Drum: In steel, diameter 5-1/2 inches x 1/8 inch (140 mm x 3 mm), shafts in steel.
8.
Door Curtain: Reinforced PVC. Provided with side sealing zippers; soft bottom edge design.
 
** NOTE TO SPECIFIER ** Available in different colors. Insert color required.
 
9.
Color: _____.
10.
Motor: Without brake, with 4 poles, controlled by a variable speed drive. Power: 2 HP for a door surface up to 61 sq.yds (51 sq.m); 3 HP (larger surface). Protection degree NEMA 4.
11.
Gearbox: Size 90 for a motor of 2 HP and gear reduction ratio 1/15; size 100 for 3 HP.
12.
Door Positioning: Absolute encoder mounted within the drive unit.
 
** NOTE TO SPECIFIER ** Delete power supply not required.
 
13.
Power Supply: Standard. Single phase 208-230 VAC.
14.
Power Supply: Three phase 208 VAC.
15.
Power Supply: Three phase 460 VAC.
16.
Power Supply: Three phase 575 VAC.
17.
Frequency: 50-60 Hz. Circuit breakers to be provided by the customer: 16A for a motor of 2 HP; 25 A for 3 HP.
18.
Detectors:
a.
An infrared photocell installed inside the side guide and detecting the presence of a pedestrian or a vehicle. Upon activation, it opens the door immediately and keeps it open as long as the presence is detected.
 
** NOTE TO SPECIFIER ** Delete height not required.
 
b.
Height of photocell: 12 inches (305 mm) from the floor.
c.
Height of photocell: Up to maximum 24 inches (610 mm) from the floor.
d.
A bottom edge detector opens the door when it hits an obstacle during the closing cycle. This detector is positioned at the bottom part of the curtain.
19.
Space Requirements: All indicated dimensions are net: the additional space necessary for mounting and maintenance has to be taken into account. Reduced dimensions upon request. Refer to drawings.
 
** NOTE TO SPECIFIER ** For outside environments exposed to high winds and other weather extremes. Delete if not required.
 
B.
Flexible High-Speed Exterior Doors: ALL WEATHER M3 by DYNACO Doors.
1.
Wind Resistance: 77 mph (124 kph) 15.93 lbs/sq.ft. for a 39 feet (11887 mm) wide door.
2.
Standard Dimensions: 39 feet W x 18 feet H (11887 mm x 5486 mm).
3.
Standard Operating Speed: 31.2 in/s (792 mm/s).
4.
Operating Type: Gear driven, push-pull movement.
5.
Side Guide: Made of structural channels of 3-15/16 inches x 2 inches x 1/8 inch (100 mm x 51 mm x 3 mm) in galvanized steel.
6.
Inner Side Guide: Polyethylene (PE-UHMW 1000); outer section 7/8 inch x 1-9/16 inches (22 mm x 40 mm), on springs. Galvanized side guide covers included.
7.
Drum: In steel, diameter 5-1/2 inches x 1/8 inch (140 mm x 3 mm), shafts in steel.
8.
Door Curtain: Reinforced PVC. Provided with side sealing zippers; soft bottom edge design.
 
** NOTE TO SPECIFIER ** Available in different colors. Insert color required.
 
9.
Color: _____.
10.
Fore Frame: Painted Fore frame included.
11.
Motor: Without brake, with 4 poles, controlled by a variable speed drive. Power: 2 HP for a door surface up to 44 sq.yds (37 sq.m); 3 HP (larger surface). Protection degree NEMA 4.
12.
Gearbox: Size 90 for a motor of 2 HP and gear reduction ratio 1/15; size 100 for 3 HP.
13.
Door Positioning: Absolute encoder mounted within the drive unit.
 
** NOTE TO SPECIFIER ** Delete power supply not required.
 
14.
Power Supply: Standard. Single phase 208-230 VAC.
15.
Power Supply: Three phase 208 VAC.
16.
Power Supply: Three phase 460 VAC.
17.
Power Supply: Three phase 575 VAC.
18.
Frequency: 50-60 Hz. Circuit breakers to be provided by the customer: 16 A for a motor of 2 HP and 25 A for 3 HP.
19.
Detectors:
a.
An infrared photocell installed inside the side guide and detecting the presence of a pedestrian or a vehicle. Upon activation, it opens the door immediately and keeps it open as long as the presence is detected.
 
** NOTE TO SPECIFIER ** Delete height not required.
 
b.
Height of photocell: 12 inches (305 mm) from the floor.
c.
Height of photocell: Up to maximum 24 inches (610 mm) from the floor.
d.
A bottom edge detector opens the door when it hits an obstacle during the closing cycle. This detector is positioned at the bottom part of the curtain.
20.
Space Requirements: All indicated dimensions are net: the additional space necessary for mounting and maintenance has to be taken into account. Reduced dimensions upon request. Refer to drawings.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.6
INTERIOR/EXTERIOR SECURITY/FIRE DOORS
 
** NOTE TO SPECIFIER ** DYNAGRID Door Designed for interior and exterior environments. Delete if not required.
 
A.
Security Doors: DYNARIGID DOOR by DYNACO Doors.
1.
Wind resistance up to 90 mph (145 kph).
2.
Minimum Dimensions: W 4 feet - 0 inches (1219 mm).
3.
Maximum Standard Dimensions: W 17 feet x H 16 feet (5182 mm x 4877 mm).
4.
Door Blade: Double wall aluminum slats.
 
** NOTE TO SPECIFIER ** Door blade window slates are optional. Delete if not required.
 
5.
Door Blade: Window slats. Refer to drawings.
6.
Motor: 4 poles, with parking brake - power: 1.1 kW.
7.
Control Box Type: Includes DYNALOGIC II door controller, fused rotary disconnect, 24 VAC control transformer, and variable frequency drive.
8.
Bottom Edge Detector: Wireless DYNACO detector (WDD).
9.
Structure: Galvanized steel. Spring covers in galvanized steel standard
10.
Safety Device: Standard light curtain integrated in the side frame. Active height = 72 inches (1829 mm).
 
** NOTE TO SPECIFIER ** Delete power supply not required.
 
11.
Power Supply: Standard. Single phase 208-230 VAC.20A
12.
Power Supply: Three phase 208 VAC.20A
13.
Power Supply: Three phase 460 VAC.10A
14.
Power Supply: Three phase 575 VAC. 6A
15.
Water Permeability: Ref: EN 12425 Test acc: EN 12489 Result: Class 1.
 
** NOTE TO SPECIFIER ** ARMOR Security LS Door Designed for interior and exterior environments. Delete if not required.
 
B.
Security Doors: ARMOR SECURITY LS DOOR by DYNACO Doors.
1.
Wind Resistance up to 50 psi (345 kPa) - Florida hurricane zone approved.
2.
Standard Dimensions: 30 feet W x 29 feet H (9144 mm x 8839 mm).
3.
Standard Operating Speed: 12 inch/sec up to 19 inch/sec in/s (305 mm/s up to 483 mm).
4.
Operating Type: Gear driven, direct drive operator.
5.
Side Guide: Made of 10-gauge (3.4 mm) primed steel.
6.
Inner Side Guide: Made of 10-gauge (3.4 mm).
7.
Drum: In steel, diameter 5 inches (127 mm) shafts in steel.
8.
Door Curtain: Curtain panels shall be G-90-galvanized steel with baked-on acrylic prime coat and baked on acrylic finish.
 
** NOTE TO SPECIFIER ** Available in 6 standard colors. Additional colors available upon request. Insert curtain color.
 
9.
Curtain Color: ____.
10.
Motor: With brake, with 4 poles, controlled by a variable speed drive. Power: 1 HP, 2HP, 3HP and 5HP 3 phase. Protection degree NEMA 4.
11.
Gearbox: Eurodrive In-Line Operator.
 
** NOTE TO SPECIFIER ** Delete power supply not required.
 
12.
Power Supply: Standard. Single phase 208-230 VAC.
13.
Power Supply: Three phase 208 VAC.
14.
Power Supply: Three phase 460 VAC.
15.
Power Supply: Three phase 575 VAC.
16.
Frequency: 50-60 Hz. Circuit breakers to be provided by the customer: 6A for a motor of 0.74 HP; 10A for 1 HP and 16A for 2 HP.
17.
Detectors:
a.
An infrared photocell installed inside the side guide and detecting the presence of a pedestrian or a vehicle. Upon activation, it opens the door immediately and keeps it open as long as the presence is detected.
 
** NOTE TO SPECIFIER ** Delete height not required.
 
b.
Height of photocell: 12 inches (305 mm) from the floor.
c.
Height of photocell: Up to maximum 24 inches (610 mm) from the floor.
d.
A bottom edge detector opens the door when it hits an obstacle during the closing cycle. This detector is positioned at the bottom part of the nest.
18.
Space Requirements: Contact manufacturer.
 
** NOTE TO SPECIFIER ** Class B fire rated steel telescoping security doors for interior and exterior environments. Delete if not required.
 
C.
Fire-Rated Telescoping Security Doors: Armor Fire Doors by DYNACO Doors.
1.
Wind Resistance up to 50 psi (345 kPa) - Florida hurricane zone approved.
2.
Standard Dimensions: 30 feet W x 29 feet H (9144 mm x 8839 mm). Up to 112 ft. sq.
3.
Standard Operating Speed: 12 inch/sec up to 19 inch/sec in/s (305 mm/s up to 483 mm).
4.
Operating Type: Gear driven, direct drive operator.
5.
Side Guide: Made of 10-gauge (3.4 mm) primed steel.
6.
Inner Side Guide: Made of 10-gauge (3.4 mm).
7.
Drum: In steel, diameter 5 inches 9127 mm) shafts in steel.
 
** NOTE TO SPECIFIER ** fire rated doors are available to 112 sf (10.5 sq m). Delete door curtain not required.
 
8.
Door Curtain: Curtain panels shall be G-90-galvanized steel with baked-on acrylic prime coat and baked on acrylic finish.
9.
Door Curtain: Stainless Steel and Warnock Hersey (Intertek) Three Hour fire rated doors.
 
** NOTE TO SPECIFIER ** Available in 6 standard colors. Additional colors available upon request. Insert curtain color.
 
10.
Curtain Color: ____.
11.
Motor: With brake, with 4 poles, controlled by a variable speed drive. Power: 1 HP, 2HP, 3HP and 5HP 3phase. Protection degree NEMA 4.
12.
Gearbox: Eurodrive In Line Operator.
 
** NOTE TO SPECIFIER ** Delete power supply not required.
 
13.
Power Supply: Standard. Single phase 208-230 VAC.
14.
Power Supply: Three phase 208 VAC.
15.
Power Supply: Three phase 460 VAC.
16.
Power Supply: Three phase 575 VAC.
17.
Frequency: 50-60 Hz. Circuit breakers to be provided by the customer: 6A for a motor of 0.74 HP; 10A for 1 HP and 16A for 2 HP.
18.
Detectors:
a.
An infrared photocell installed inside the side guide and detecting the presence of a pedestrian or a vehicle. Upon activation, it opens the door immediately and keeps it open as long as the presence is detected.
 
** NOTE TO SPECIFIER ** Delete height not required.
 
b.
Height of photocell: 12 inches (305 mm) from the floor.
c.
Height of photocell: Up to maximum 24 inches (610 mm) from the floor.
d.
A bottom edge detector opens the door when it hits an obstacle during the closing cycle. This detector is positioned at the bottom part of the nest.
19.
Space Requirements: Contact manufacturer.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions and in proper relationship with adjacent construction. Test for proper operation and adjust until satisfactory results are obtained.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION